Item no. 206-2131VDE crosshead screwdriver; PZ1 x 80; VDE tested; 1000 V; insulated; 2-component grip; size 2 (110 mm); green/gray1 of 4Item no. 206-2131 VDE crosshead screwdriver; PZ1 x 80; VDE tested; 1000 V; insulated; 2-component grip; size 2 (110 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmarkItem no. 206-2131 VDE crosshead screwdriver; PZ1 x 80; VDE tested; 1000 V; insulated; 2-component grip; size 2 (110 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark