Item no. 206-2133VDE crosshead screwdriver; PZ3 x 150; VDE tested; 1000 V; insulated; 2-component grip; size 4 (125 mm); green/gray1 of 4 VDE crosshead screwdriver; PZ3 x 150; VDE tested; 1000 V; insulated; 2-component grip; size 4 (125 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark VDE crosshead screwdriver; PZ3 x 150; VDE tested; 1000 V; insulated; 2-component grip; size 4 (125 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark