Item no. 206-2164VDE Torx® screwdriver; T10; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/gray1 of 4Item no. 206-2164 VDE Torx® screwdriver; T10; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmarkItem no. 206-2164 VDE Torx® screwdriver; T10; VDE tested; 1000 V; insulated; 2-component grip; size 1 (100 mm); green/grayPlease wait ...PU (SPU): 1 PieceAdd to shopping cartGenerate DatasheetCompareBookmark