[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2060-1472/998-404","name":"THR PCB terminal block; push-button; 0.75 mm²; Pin spacing 4 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/thr-terminal-block-with-push-buttons-in-tape-and-reel-packing/p/2060-1472_998-404","description":"<h2>PCB terminal block, 2060 Series, Push-in CAGE CLAMP®</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 2060-1472/998-404). It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 160 V and a rated current of 9 A. Conductors can only be connected to this PCB terminal block if their strip length is between 6 mm and 7 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 7.9 x 6.9 x 12.7 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It features one level and two clamping points for connecting two potentials / 2 poles. The black housing is made of polyphthalamide (PPA GF) for insulation, the clamping spring is made of a Copper alloy, and the contacts are made of copper alloy. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THR soldering. The conductor is designed to be inserted into the board at an angle of 0°.. The solder pins measure 1.2 x 0.75 mm in cross-section and 2.4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDc0NDF8aW1hZ2UvanBlZ3xhRFEwTDJnNFlpOHhOVEEyTmpVNU1UQXdNalkxTkF8ZGM0N2Y2ZmVjY2JiMWRkMzdiNTRjMWNjOWM3YTg4ZjI1NWNiYWYxYWI4ZTFmYzlhYmQwMDIxY2NiNjJhZjA3Zg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHSmhMMmhoTUM4eE5UQTJOalU1TVRZNU1EYzRNaTh4TkRRd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmU3OWZjNWNmODdhNjYzOGU5YTNhNGQ3YTgyZmI0M2YzNTI2MjlkYTk2MTBlMzY1NjI1NjBhMmZjOTMwNWNlMw","altText":"1440_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHTTVMMmhoTmk4eE5UQTJOalU1TVRneU1UZzFOQzh4TWpnd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8NTBkZTBkNjBmNjY5OWQ1YWQxMTE2Njk0MGMyN2MwNjM2Y2EwNjVhMTk1MTcwYjQwYjY1NGFiM2U0YTZiZDIzNg","altText":"1280_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4MXxpbWFnZS9qcGVnfGFETXlMMmhtTlM4eE5UQTJOalU1TWpBeE9EUTJNaTh4TURJMFh6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8NTAzYTU3MjE4MmMyOWVmZWE4Y2Y5ZTExNGUwNjJhZWMzMzJjMjRlYTIyMGQ2OTFkYTllNmVlNjhiODk0YWE4NQ","altText":"1024_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA3NXxpbWFnZS9qcGVnfGFHWXlMMmhtT0M4eE5UQTJOalU1TWpFME9UVXpOQzgzTmpoZk1ESXdNREF3TWpBd01EQXpOakprWkRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWY4NWJiOWFmYmMwMDMzNzU2Yzg4ZjYyYjg2ZmZjZmFhMDFhZjFlZjlmN2JlODc3MWY5MDU5MmMwOTliM2I0","altText":"768_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU3fGltYWdlL2pwZWd8YUdNMEwyaG1ZeTh4TlRBMk5qVTVNakk0TURZd05pODBPREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGE4M2JlYjU4ZGRmOTdkODQwMmE3ZjZmZmY5OTA0MDJkYTM1YzdlNGJhZjc0OWQ2N2RiYzRiMDhlMDU4YjBkZWE","altText":"480_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YURnNEwyaGxZaTh4TlRBMk5qVTVNamsyT0Rjek5DOHhNakJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fDZlM2U3ZTg5MTNlN2RjYzVmY2M4NDc5OGJiZWQxZTdiNGU1YmY5MWNiYThkYjc5MGZlYTE0YzBlZjkyOGMxY2I","altText":"120_02000020000362dd000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHSmhMMmhoTUM4eE5UQTJOalU1TVRZNU1EYzRNaTh4TkRRd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmU3OWZjNWNmODdhNjYzOGU5YTNhNGQ3YTgyZmI0M2YzNTI2MjlkYTk2MTBlMzY1NjI1NjBhMmZjOTMwNWNlMw","altText":"1440_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHTTVMMmhoTmk4eE5UQTJOalU1TVRneU1UZzFOQzh4TWpnd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8NTBkZTBkNjBmNjY5OWQ1YWQxMTE2Njk0MGMyN2MwNjM2Y2EwNjVhMTk1MTcwYjQwYjY1NGFiM2U0YTZiZDIzNg","altText":"1280_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4MXxpbWFnZS9qcGVnfGFETXlMMmhtTlM4eE5UQTJOalU1TWpBeE9EUTJNaTh4TURJMFh6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8NTAzYTU3MjE4MmMyOWVmZWE4Y2Y5ZTExNGUwNjJhZWMzMzJjMjRlYTIyMGQ2OTFkYTllNmVlNjhiODk0YWE4NQ","altText":"1024_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA3NXxpbWFnZS9qcGVnfGFHWXlMMmhtT0M4eE5UQTJOalU1TWpFME9UVXpOQzgzTmpoZk1ESXdNREF3TWpBd01EQXpOakprWkRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWY4NWJiOWFmYmMwMDMzNzU2Yzg4ZjYyYjg2ZmZjZmFhMDFhZjFlZjlmN2JlODc3MWY5MDU5MmMwOTliM2I0","altText":"768_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU3fGltYWdlL2pwZWd8YUdNMEwyaG1ZeTh4TlRBMk5qVTVNakk0TURZd05pODBPREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGE4M2JlYjU4ZGRmOTdkODQwMmE3ZjZmZmY5OTA0MDJkYTM1YzdlNGJhZjc0OWQ2N2RiYzRiMDhlMDU4YjBkZWE","altText":"480_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YURnNEwyaGxZaTh4TlRBMk5qVTVNamsyT0Rjek5DOHhNakJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fDZlM2U3ZTg5MTNlN2RjYzVmY2M4NDc5OGJiZWQxZTdiNGU1YmY5MWNiYThkYjc5MGZlYTE0YzBlZjkyOGMxY2I","altText":"120_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDc0NDF8aW1hZ2UvanBlZ3xhRFEwTDJnNFlpOHhOVEEyTmpVNU1UQXdNalkxTkF8ZGM0N2Y2ZmVjY2JiMWRkMzdiNTRjMWNjOWM3YTg4ZjI1NWNiYWYxYWI4ZTFmYzlhYmQwMDIxY2NiNjJhZjA3Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESTBMMmcyTmk4eE5UQTNORFU1TWpjMU1UWTBOaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YWYyMWRjZjhjZmNiYWJkZTRkNzkyNTg5MWE1NGEyYjMxMThhOWU4YjlkOGQ4NDAyNmVkNGVlZmFkOGY0MjA2Yw","altText":"1440_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTNORFU1TWpneE56RTRNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODcwZDJiMWI0Yzk1OGU4OTBmMzgxMzk5NDdhMjM3OWMxOTU3YjEzOTNiYTkxNzJmNDQ2MDI0OGZlODk2ZTA1Ng","altText":"1280_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFHVXlMMmcyWXk4eE5UQTNORFU1TWprME9ESTFOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8MDkyM2FkZjZiNWFjOTA3ZjRhOTFiODkxODc0YTFjNDMxODA0Mjc1MjExYjBjODUxZDgyNzBjNmRiMTE1Y2U3Mg","altText":"1024_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEUmpMMmhpT0M4eE5UQTNORFU1TXpBM09UTXlOaTgzTmpoZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2YzM0ZDU0NjJkYmIyMGE3ZTAxNTY1MzA1YTJjM2RkZmM3YjBhYTg1N2JmZmU0YzRhZmMyNzI5YjM3MTdmZWEw","altText":"768_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjk4N3xpbWFnZS9qcGVnfGFERmpMMmhpWmk4eE5UQTNORFU1TXpJM05Ua3pOQzgwT0RCZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2Zjk0YzI3MjEyMGIyM2MyNmU2OGZmZjZkYjVjODNiZmUxNzkyMDZhYzZiMzU1ZWJlMDAyZmExNTc0Y2Y2YzQ3","altText":"480_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQyfGltYWdlL2pwZWd8YURoakwyaGtOaTh4TlRBM05EVTVNemt6TVRJNU5DOHhNakJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fDRmMmZiOGE4ZDQ3YzFlZmNlZmU0OWQxMDhjMmE2ZGI2YWQzYzFmNGJjMDg4ZjUyNjdjNDhkMGExNmIxZjU2Yjk","altText":"120_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjc4ODV8aW1hZ2UvanBlZ3xhR00yTDJnMU1TOHhOVEEzTkRVNU1qRTJNVGd5TWd8MzQzODVhNTQ2NDFkYmVkOWViZjQ3ZDI1OWI5NTI4NjE4NGQ2NDdlZGJhMThmNWUwN2NhNWQ3YzAzNjdiZWY0Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURkaUwyZ3haUzh4TlRBM056azNOREUwTnpFd01pOHlNREJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDQwYzc4OTliZDY1ZjNkMWRiMTYyYTQ1MmEzZGRiZmI2NGUyMzc2ZWU3MDdmZDg5ZjY1ODZlOTMxZWVkYzIwN2E","altText":"200_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURkaUwyZ3haUzh4TlRBM056azNOREUwTnpFd01pOHlNREJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDQwYzc4OTliZDY1ZjNkMWRiMTYyYTQ1MmEzZGRiZmI2NGUyMzc2ZWU3MDdmZDg5ZjY1ODZlOTMxZWVkYzIwN2E","altText":"200_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFERTFMMmc0TlM4eE5UQTNOemszTXpJeU9UVTVPQzh4TkRRd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8Yzk5NTU5NGY0OTUzZDU4YzQzMDJlNzlkYzcyMjA3MmJmZmNkZGFlZmNiYTNlZjFkMTAzYTU0NzU3NTMzODUzNA","altText":"1440_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFHVmlMMmc0TUM4eE5UQTNOemszTXpNNU16UXpPQzh4TWpnd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8NTRjODU4ZmVmYWIwMzBmYzRiYTRiZGJkMzM1YWU4ZjI1ZjQ1MDYzMjI5MWZmZTI3MGE0YmNjY2JiNmIzMzQ3Zg","altText":"1280_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEYzBMMmczTnk4eE5UQTNOemszTXpZeU1qZ3hOQzh4TURJMFh6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8MDZkOWI1ZjNjODc0NTg2Mjg3YWE2MjNiNzczM2EwNmJiNjE1Zjk3ODQ4MzdhYWJjOTc4N2I3YTU4OTkwZjM1YQ","altText":"1024_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYyNnxpbWFnZS9qcGVnfGFEUmpMMmczTUM4eE5UQTNOemszTXpnMU1qRTVNQzgzTmpoZk1ESXdNREF3TWpBd01EQXhORFU0TXpBd01ERXdNR0kyWDBSRkxtcHdad3wwYjA5NWZjMGMyOTJkMmZhY2NjOGNjYTJmMjRlOTEzNWIzNWUyMTlkMGJkNWZkZjcxOTA2Yjg5MWYwNzQ3NWI1","altText":"768_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU2N3xpbWFnZS9qcGVnfGFETmlMMmd5TWk4eE5UQTNOemszTkRBeE5qQXpNQzgwT0RCZk1ESXdNREF3TWpBd01EQXhORFU0TXpBd01ERXdNR0kyWDBSRkxtcHdad3xjOWM5YTI0N2I2ZDI5ZDFmZjM0MTA0MzI4NzhhOTNmZTQ0MmU4ZDc2YzZlNWRkODliMjk4Zjk0MDcwODI0ZGIw","altText":"480_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURkaUwyZ3haUzh4TlRBM056azNOREUwTnpFd01pOHlNREJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDQwYzc4OTliZDY1ZjNkMWRiMTYyYTQ1MmEzZGRiZmI2NGUyMzc2ZWU3MDdmZDg5ZjY1ODZlOTMxZWVkYzIwN2E","altText":"200_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YUdSa0wyZ3daQzh4TlRBM056azNORFl3TlRnMU5DOHhNakJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fGIzMjhhZDY1MTk2MWE2OWE3MDVkODZmZGEyMTIxNTQwMjQ0NjA5YTk5NDJkZTI5MjcwNGVhZmU5ODg0YjZlYjQ","altText":"120_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk5MDJ8aW1hZ2UvanBlZ3xhREZqTDJobE5DOHhOVEEzTnprM01qVTNOREl6T0F8MjY3YjMxOGUxZTcyNzYzNTc3ZmJmZjVjOTQ2YTM1YjBlM2I3NGU0MmQ2Y2I4ZGZiODM4OTBhNGU2OGQ1OWE2Zg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwfGltYWdlL2pwZWd8YURnekwyZzRaQzh4TlRBNE1UZzNPVFV3TWpnM09DOHlNREJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fGY1MzRmMWI2Njc5MGE0ZDkwNjVmMGQwNmRjNTE2MDVhMDM2YWE2YTlmOTlhYWE0ZmM5NmJiMmY2YmJkNTJkMGI","altText":"200_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwfGltYWdlL2pwZWd8YURnekwyZzRaQzh4TlRBNE1UZzNPVFV3TWpnM09DOHlNREJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fGY1MzRmMWI2Njc5MGE0ZDkwNjVmMGQwNmRjNTE2MDVhMDM2YWE2YTlmOTlhYWE0ZmM5NmJiMmY2YmJkNTJkMGI","altText":"200_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEyMTZ8aW1hZ2UvanBlZ3xhRE5tTDJnelpTOHhOVEE0TVRnM056YzVPRGswTWk4eE5EUXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfDA2MDAwNjYyOTcwZjE5MmNlNmM1NWQxOTQ4MWU4OTNiZDEyYWViYmRiOWZjYzA1MWIwNTdjZTM3ZjNlMDMxODM","altText":"1440_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjQyNXxpbWFnZS9qcGVnfGFEYzFMMmd4WVM4eE5UQTRNVGczT0RJNU1EUTJNaTh4TWpnd1h6QXlNREF3TURJd01EQXdNVFEzTkdZd01EQXhNREJpTmw5RVJTNXFjR2N8MjU2ZjVkOTU4M2YyMTRkYmJkMjhlZTQ1N2VmNjNiYTU1ZTZiZDQ0M2E0M2Y3YmQ5MDRkMWQxODA5NGU3NjVlNg","altText":"1280_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU4N3xpbWFnZS9qcGVnfGFHRmlMMmd5Tnk4eE5UQTRNVGczT0RZMU1Ea3hNQzh4TURJMFh6QXlNREF3TURJd01EQXdNVFEzTkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODgxODM2Zjg4ZTZhZDQ4OTU3ZTgyZGNmYmMxOGVjYjNmN2M0ZGI3ZmZjOGE2YzI0YjRmMWE2OWI4NTdlMDRjZg","altText":"1024_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjgyMnxpbWFnZS9qcGVnfGFEaGtMMmczWXk4eE5UQTRNVGczT1RBeE1UTTFPQzgzTmpoZk1ESXdNREF3TWpBd01EQXhORGMwWmpBd01ERXdNR0kyWDBSRkxtcHdad3w5MmVmZTg3NWI1MTBmZWI1MzMyMjkzMDI2ODA1YjI5YjVlY2I3Yjc5NjJlNzNhOTJjNWE0MGE0MWRjZjU3ZWM3","altText":"768_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5MHxpbWFnZS9qcGVnfGFHSTFMMmc0TXk4eE5UQTRNVGczT1RJME1EY3pOQzgwT0RCZk1ESXdNREF3TWpBd01EQXhORGMwWmpBd01ERXdNR0kyWDBSRkxtcHdad3xhMTBkZWI5ZThiOTYyZGVlZTEwZmJjOWVjODI3ZDU2ZjQ2NTdlOGNmMGRlMTVmNzI5Yzg4MjZhMDM4NjE0ZjFi","altText":"480_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwfGltYWdlL2pwZWd8YURnekwyZzRaQzh4TlRBNE1UZzNPVFV3TWpnM09DOHlNREJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fGY1MzRmMWI2Njc5MGE0ZDkwNjVmMGQwNmRjNTE2MDVhMDM2YWE2YTlmOTlhYWE0ZmM5NmJiMmY2YmJkNTJkMGI","altText":"200_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY3fGltYWdlL2pwZWd8YUdFeEwyZzFNeTh4TlRBNE1UZzRNRGMwT0RBMk1pOHhNakJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fDJhYTIyZDBkYWRiZWNlZWE3YmMwYWM4Y2E1YmFhYjY0MTk4ZGE5OTczZjBiYjVhMjhhZmY5ZjIyMTFjNGVjNGM","altText":"120_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTQwNDZ8aW1hZ2UvanBlZ3xhRGt4TDJobU1TOHhOVEE0TVRnM05UZzVPRE01T0F8YTVkYzYwYzJhMzdlNGQyNWZhZjQ2YzI2YWZmOThmN2U2Y2U0YjcxNGU3OWM3NzhjNDI1ZmVjZjRlMWU3MGMyZg","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHVTRMMmc1WXk4eE5UQTJOalU1TVRVMU9UY3hNQzh5TURBd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyMjA5NTIyMGMzNDI5ZjIxZDQ3OTM4OTJiOWViYTFiMTM0MTljNjk5ZDhlOWY2MGU4ZTRhMDg2MzY2NGJhMw","altText":"2000_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHSmhMMmhoTUM4eE5UQTJOalU1TVRZNU1EYzRNaTh4TkRRd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8YmU3OWZjNWNmODdhNjYzOGU5YTNhNGQ3YTgyZmI0M2YzNTI2MjlkYTk2MTBlMzY1NjI1NjBhMmZjOTMwNWNlMw","altText":"1440_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM2NXxpbWFnZS9qcGVnfGFHTTVMMmhoTmk4eE5UQTJOalU1TVRneU1UZzFOQzh4TWpnd1h6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8NTBkZTBkNjBmNjY5OWQ1YWQxMTE2Njk0MGMyN2MwNjM2Y2EwNjVhMTk1MTcwYjQwYjY1NGFiM2U0YTZiZDIzNg","altText":"1280_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg4MXxpbWFnZS9qcGVnfGFETXlMMmhtTlM4eE5UQTJOalU1TWpBeE9EUTJNaTh4TURJMFh6QXlNREF3TURJd01EQXdNell5WkdRd01EQXhNREJpTmw5RVJTNXFjR2N8NTAzYTU3MjE4MmMyOWVmZWE4Y2Y5ZTExNGUwNjJhZWMzMzJjMjRlYTIyMGQ2OTFkYTllNmVlNjhiODk0YWE4NQ","altText":"1024_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODA3NXxpbWFnZS9qcGVnfGFHWXlMMmhtT0M4eE5UQTJOalU1TWpFME9UVXpOQzgzTmpoZk1ESXdNREF3TWpBd01EQXpOakprWkRBd01ERXdNR0kyWDBSRkxtcHdad3w2ZWY4NWJiOWFmYmMwMDMzNzU2Yzg4ZjYyYjg2ZmZjZmFhMDFhZjFlZjlmN2JlODc3MWY5MDU5MmMwOTliM2I0","altText":"768_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjU3fGltYWdlL2pwZWd8YUdNMEwyaG1ZeTh4TlRBMk5qVTVNakk0TURZd05pODBPREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGE4M2JlYjU4ZGRmOTdkODQwMmE3ZjZmZmY5OTA0MDJkYTM1YzdlNGJhZjc0OWQ2N2RiYzRiMDhlMDU4YjBkZWE","altText":"480_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAyfGltYWdlL2pwZWd8YURkbEwyaG1ZeTh4TlRBMk5qVTVNalEzTnpJeE5DOHlNREJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fGZmMTQxMjNkMzlhNjNiZjkzNzRiN2VlYzNmYmZiMDYwZjVjMTVkNGY5ODMyMjVmZGQwNTZiMGRkOWMwYmY1Y2M","altText":"200_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000020000362dd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk4fGltYWdlL2pwZWd8YURnNEwyaGxZaTh4TlRBMk5qVTVNamsyT0Rjek5DOHhNakJmTURJd01EQXdNakF3TURBek5qSmtaREF3TURFd01HSTJYMFJGTG1wd1p3fDZlM2U3ZTg5MTNlN2RjYzVmY2M4NDc5OGJiZWQxZTdiNGU1YmY5MWNiYThkYjc5MGZlYTE0YzBlZjkyOGMxY2I","altText":"120_02000020000362dd000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDc0NDF8aW1hZ2UvanBlZ3xhRFEwTDJnNFlpOHhOVEEyTmpVNU1UQXdNalkxTkF8ZGM0N2Y2ZmVjY2JiMWRkMzdiNTRjMWNjOWM3YTg4ZjI1NWNiYWYxYWI4ZTFmYzlhYmQwMDIxY2NiNjJhZjA3Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000020000362dd000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESTBMMmcyTmk4eE5UQTNORFU1TWpjMU1UWTBOaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YWYyMWRjZjhjZmNiYWJkZTRkNzkyNTg5MWE1NGEyYjMxMThhOWU4YjlkOGQ4NDAyNmVkNGVlZmFkOGY0MjA2Yw","altText":"1440_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTNORFU1TWpneE56RTRNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODcwZDJiMWI0Yzk1OGU4OTBmMzgxMzk5NDdhMjM3OWMxOTU3YjEzOTNiYTkxNzJmNDQ2MDI0OGZlODk2ZTA1Ng","altText":"1280_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFHVXlMMmcyWXk4eE5UQTNORFU1TWprME9ESTFOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8MDkyM2FkZjZiNWFjOTA3ZjRhOTFiODkxODc0YTFjNDMxODA0Mjc1MjExYjBjODUxZDgyNzBjNmRiMTE1Y2U3Mg","altText":"1024_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEUmpMMmhpT0M4eE5UQTNORFU1TXpBM09UTXlOaTgzTmpoZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2YzM0ZDU0NjJkYmIyMGE3ZTAxNTY1MzA1YTJjM2RkZmM3YjBhYTg1N2JmZmU0YzRhZmMyNzI5YjM3MTdmZWEw","altText":"768_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjk4N3xpbWFnZS9qcGVnfGFERmpMMmhpWmk4eE5UQTNORFU1TXpJM05Ua3pOQzgwT0RCZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2Zjk0YzI3MjEyMGIyM2MyNmU2OGZmZjZkYjVjODNiZmUxNzkyMDZhYzZiMzU1ZWJlMDAyZmExNTc0Y2Y2YzQ3","altText":"480_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQyfGltYWdlL2pwZWd8YURoakwyaGtOaTh4TlRBM05EVTVNemt6TVRJNU5DOHhNakJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fDRmMmZiOGE4ZDQ3YzFlZmNlZmU0OWQxMDhjMmE2ZGI2YWQzYzFmNGJjMDg4ZjUyNjdjNDhkMGExNmIxZjU2Yjk","altText":"120_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjc4ODV8aW1hZ2UvanBlZ3xhR00yTDJnMU1TOHhOVEEzTkRVNU1qRTJNVGd5TWd8MzQzODVhNTQ2NDFkYmVkOWViZjQ3ZDI1OWI5NTI4NjE4NGQ2NDdlZGJhMThmNWUwN2NhNWQ3YzAzNjdiZWY0Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURkaUwyZ3haUzh4TlRBM056azNOREUwTnpFd01pOHlNREJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDQwYzc4OTliZDY1ZjNkMWRiMTYyYTQ1MmEzZGRiZmI2NGUyMzc2ZWU3MDdmZDg5ZjY1ODZlOTMxZWVkYzIwN2E","altText":"200_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURkaUwyZ3haUzh4TlRBM056azNOREUwTnpFd01pOHlNREJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDQwYzc4OTliZDY1ZjNkMWRiMTYyYTQ1MmEzZGRiZmI2NGUyMzc2ZWU3MDdmZDg5ZjY1ODZlOTMxZWVkYzIwN2E","altText":"200_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEWmhMMmc0T0M4eE5UQTNOemszTXpFek1USTVOQzh5TURBd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NjdlMmE1OGUzNWYwNGM5YWUzOGU3MDA1ZmQ1NjU5NjBhNmJlOTJlOWU0Y2UyNDcwNDI3YTM2NDZjY2Q5Yg","altText":"2000_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFERTFMMmc0TlM4eE5UQTNOemszTXpJeU9UVTVPQzh4TkRRd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8Yzk5NTU5NGY0OTUzZDU4YzQzMDJlNzlkYzcyMjA3MmJmZmNkZGFlZmNiYTNlZjFkMTAzYTU0NzU3NTMzODUzNA","altText":"1440_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFHVmlMMmc0TUM4eE5UQTNOemszTXpNNU16UXpPQzh4TWpnd1h6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8NTRjODU4ZmVmYWIwMzBmYzRiYTRiZGJkMzM1YWU4ZjI1ZjQ1MDYzMjI5MWZmZTI3MGE0YmNjY2JiNmIzMzQ3Zg","altText":"1280_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzE4OHxpbWFnZS9qcGVnfGFEYzBMMmczTnk4eE5UQTNOemszTXpZeU1qZ3hOQzh4TURJMFh6QXlNREF3TURJd01EQXdNVFExT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8MDZkOWI1ZjNjODc0NTg2Mjg3YWE2MjNiNzczM2EwNmJiNjE1Zjk3ODQ4MzdhYWJjOTc4N2I3YTU4OTkwZjM1YQ","altText":"1024_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYyNnxpbWFnZS9qcGVnfGFEUmpMMmczTUM4eE5UQTNOemszTXpnMU1qRTVNQzgzTmpoZk1ESXdNREF3TWpBd01EQXhORFU0TXpBd01ERXdNR0kyWDBSRkxtcHdad3wwYjA5NWZjMGMyOTJkMmZhY2NjOGNjYTJmMjRlOTEzNWIzNWUyMTlkMGJkNWZkZjcxOTA2Yjg5MWYwNzQ3NWI1","altText":"768_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU2N3xpbWFnZS9qcGVnfGFETmlMMmd5TWk4eE5UQTNOemszTkRBeE5qQXpNQzgwT0RCZk1ESXdNREF3TWpBd01EQXhORFU0TXpBd01ERXdNR0kyWDBSRkxtcHdad3xjOWM5YTI0N2I2ZDI5ZDFmZjM0MTA0MzI4NzhhOTNmZTQ0MmU4ZDc2YzZlNWRkODliMjk4Zjk0MDcwODI0ZGIw","altText":"480_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk2fGltYWdlL2pwZWd8YURkaUwyZ3haUzh4TlRBM056azNOREUwTnpFd01pOHlNREJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDQwYzc4OTliZDY1ZjNkMWRiMTYyYTQ1MmEzZGRiZmI2NGUyMzc2ZWU3MDdmZDg5ZjY1ODZlOTMxZWVkYzIwN2E","altText":"200_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002000014583000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzkzfGltYWdlL2pwZWd8YUdSa0wyZ3daQzh4TlRBM056azNORFl3TlRnMU5DOHhNakJmTURJd01EQXdNakF3TURBeE5EVTRNekF3TURFd01HSTJYMFJGTG1wd1p3fGIzMjhhZDY1MTk2MWE2OWE3MDVkODZmZGEyMTIxNTQwMjQ0NjA5YTk5NDJkZTI5MjcwNGVhZmU5ODg0YjZlYjQ","altText":"120_0200002000014583000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk5MDJ8aW1hZ2UvanBlZ3xhREZqTDJobE5DOHhOVEEzTnprM01qVTNOREl6T0F8MjY3YjMxOGUxZTcyNzYzNTc3ZmJmZjVjOTQ2YTM1YjBlM2I3NGU0MmQ2Y2I4ZGZiODM4OTBhNGU2OGQ1OWE2Zg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) – 0.1 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002000014583000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwfGltYWdlL2pwZWd8YURnekwyZzRaQzh4TlRBNE1UZzNPVFV3TWpnM09DOHlNREJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fGY1MzRmMWI2Njc5MGE0ZDkwNjVmMGQwNmRjNTE2MDVhMDM2YWE2YTlmOTlhYWE0ZmM5NmJiMmY2YmJkNTJkMGI","altText":"200_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwfGltYWdlL2pwZWd8YURnekwyZzRaQzh4TlRBNE1UZzNPVFV3TWpnM09DOHlNREJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fGY1MzRmMWI2Njc5MGE0ZDkwNjVmMGQwNmRjNTE2MDVhMDM2YWE2YTlmOTlhYWE0ZmM5NmJiMmY2YmJkNTJkMGI","altText":"200_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5Mjl8aW1hZ2UvanBlZ3xhR1UwTDJnMFl5OHhOVEE0TVRnM056TXdOelF5TWk4eU1EQXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfGUwZjhiZTJiZjdmYjUzYWM4ZGY4MzU4Mjg3MDk0OTE0ODhkNzRjZjA1Njk3ZjIwMDRmYWRiMmY2NzdlMzU4YTc","altText":"2000_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEyMTZ8aW1hZ2UvanBlZ3xhRE5tTDJnelpTOHhOVEE0TVRnM056YzVPRGswTWk4eE5EUXdYekF5TURBd01ESXdNREF3TVRRM05HWXdNREF4TURCaU5sOUVSUzVxY0djfDA2MDAwNjYyOTcwZjE5MmNlNmM1NWQxOTQ4MWU4OTNiZDEyYWViYmRiOWZjYzA1MWIwNTdjZTM3ZjNlMDMxODM","altText":"1440_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjQyNXxpbWFnZS9qcGVnfGFEYzFMMmd4WVM4eE5UQTRNVGczT0RJNU1EUTJNaTh4TWpnd1h6QXlNREF3TURJd01EQXdNVFEzTkdZd01EQXhNREJpTmw5RVJTNXFjR2N8MjU2ZjVkOTU4M2YyMTRkYmJkMjhlZTQ1N2VmNjNiYTU1ZTZiZDQ0M2E0M2Y3YmQ5MDRkMWQxODA5NGU3NjVlNg","altText":"1280_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzU4N3xpbWFnZS9qcGVnfGFHRmlMMmd5Tnk4eE5UQTRNVGczT0RZMU1Ea3hNQzh4TURJMFh6QXlNREF3TURJd01EQXdNVFEzTkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ODgxODM2Zjg4ZTZhZDQ4OTU3ZTgyZGNmYmMxOGVjYjNmN2M0ZGI3ZmZjOGE2YzI0YjRmMWE2OWI4NTdlMDRjZg","altText":"1024_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjgyMnxpbWFnZS9qcGVnfGFEaGtMMmczWXk4eE5UQTRNVGczT1RBeE1UTTFPQzgzTmpoZk1ESXdNREF3TWpBd01EQXhORGMwWmpBd01ERXdNR0kyWDBSRkxtcHdad3w5MmVmZTg3NWI1MTBmZWI1MzMyMjkzMDI2ODA1YjI5YjVlY2I3Yjc5NjJlNzNhOTJjNWE0MGE0MWRjZjU3ZWM3","altText":"768_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY5MHxpbWFnZS9qcGVnfGFHSTFMMmc0TXk4eE5UQTRNVGczT1RJME1EY3pOQzgwT0RCZk1ESXdNREF3TWpBd01EQXhORGMwWmpBd01ERXdNR0kyWDBSRkxtcHdad3xhMTBkZWI5ZThiOTYyZGVlZTEwZmJjOWVjODI3ZDU2ZjQ2NTdlOGNmMGRlMTVmNzI5Yzg4MjZhMDM4NjE0ZjFi","altText":"480_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzIwfGltYWdlL2pwZWd8YURnekwyZzRaQzh4TlRBNE1UZzNPVFV3TWpnM09DOHlNREJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fGY1MzRmMWI2Njc5MGE0ZDkwNjVmMGQwNmRjNTE2MDVhMDM2YWE2YTlmOTlhYWE0ZmM5NmJiMmY2YmJkNTJkMGI","altText":"200_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000200001474f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY3fGltYWdlL2pwZWd8YUdFeEwyZzFNeTh4TlRBNE1UZzRNRGMwT0RBMk1pOHhNakJmTURJd01EQXdNakF3TURBeE5EYzBaakF3TURFd01HSTJYMFJGTG1wd1p3fDJhYTIyZDBkYWRiZWNlZWE3YmMwYWM4Y2E1YmFhYjY0MTk4ZGE5OTczZjBiYjVhMjhhZmY5ZjIyMTFjNGVjNGM","altText":"120_020000200001474f000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000200001474f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTQwNDZ8aW1hZ2UvanBlZ3xhRGt4TDJobU1TOHhOVEE0TVRnM05UZzVPRE01T0F8YTVkYzYwYzJhMzdlNGQyNWZhZjQ2YzI2YWZmOThmN2U2Y2U0YjcxNGU3OWM3NzhjNDI1ZmVjZjRlMWU3MGMyZg","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction<br/>A = (pole no. x pin spacing) + 4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000200001474f000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2060-1472/998-404","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/thr-terminal-block-with-push-buttons-in-tape-and-reel-packing/p/2060-1472_998-404","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2060-1472/998-404"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143889087","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":750.0,"numberPackageUnits":6750.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; push-button; 0.75 mm²; Pin spacing 4 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60458198","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8SogZqkBLZ8wTsFTsaPxup","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 2060-1472/998-404
THR PCB terminal block; push-button; 0.75 mm²; Pin spacing 4 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black