[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2060-872/998-404","name":"SMD PCB terminal block; push-button; 0.75 mm²; Pin spacing 8 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/smd-terminal-block-with-push-buttons-in-tape-and-reel-packing/p/2060-872_998-404","description":"<h2>PCB terminal block, 2060 Series, Push-in CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 2060-872/998-404) is designed to connect conductors quickly and easily. It is ideal for custom installations with different mounting types. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 630 V and a rated current of 9 A. Conductors can only be connected to this PCB terminal block if their strip length is between 7 mm and 9 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 11.9 x 4.5 x 13.1 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. Two potentials can connect two poles using the two clamping points The clamping spring is made of a Copper alloy, the black housing is made of polyphthalamide (PPA GF) for insulation, and the contacts are made of copper alloy. The contact surface is coated with tin. This PCB terminal block is operated with a push-button. SMD is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 0°..<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY0NTN8aW1hZ2UvanBlZ3xhR0U1TDJneU15OHhOVEEyT0RRNE5UYzBOamN4T0F8NTAyZTEwM2IwMzFjYzk4NmU2ODBkYWIyYTRhZDE5MzU2YWJmNzJiNDNjOGIxMTM1MGFhM2E3MmMxNjg1ZGRhMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEQmhMMmc0TUM4eE5UQTJPRFE0TmpNMk9UTXhNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzFhZjNhNDUzODM2N2QzZmRiYTQxMjk0NzQ1ZDY5NDUxZDUwMDI0OWYxZmU2MjRmZWFiYzUxOTZmMGFiN2VlOQ","altText":"1440_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU1MHxpbWFnZS9qcGVnfGFESmpMMmc0Tmk4eE5UQTJPRFE0TmpVd01ETTRNaTh4TWpnd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2MzM2YzMGE5MWU4ZDkxNTg0NzAwYzBjNDIwYjMxNzVlYmUxYzEyOWYwZjU3NTEzYjFmNzgzOTE1MjMyNDEwYw","altText":"1280_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE4MHxpbWFnZS9qcGVnfGFEazVMMmc0WVM4eE5UQTJPRFE0TmpZNU5qazVNQzh4TURJMFh6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8YjZkNDhiMjVhYmIwNmY5YzM4NzdlNGRjOTAyMDFhMjFiN2I0ZWQ5YzgyZGM1MmFjZGU0MWYwN2NiZjc3ZThhYw","altText":"1024_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzOXxpbWFnZS9qcGVnfGFEWTRMMmc1TkM4eE5UQTJPRFE0TmprMU9URXpOQzgzTmpoZk1ESXdNREF3TVdNd01EQXlOekUxTkRBd01ERXdNR0kyWDBSRkxtcHdad3wwM2Q0YjEyYTc0MWZmODg0YTI2NGNkNmYwN2Y3NTMwYWU1YzE2MjNjOTk1NjM2ODJhM2QxZjIzYmRjZjY2ZmFi","altText":"768_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDAxfGltYWdlL2pwZWd8YUdZMEwyaGxOUzh4TlRBMk9EUTROekl5TVRJM09DODBPREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDgzN2E2NWEyNzM2NzA3MTFjMDU1MDI4ZTg5OWJiNjY1MmI5MThhYTMxNTU5NTQyYjhhZjliOTgwMjUzMDBjMTg","altText":"480_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjczfGltYWdlL2pwZWd8YURRMEwyaGlOeTh4TlRBMk9EUTRPREF3TnpjeE1DOHhNakJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMjhkMTQ5OWE1ZGE1MWZlOGJlNWQ4YjY3YmVkNWU2Njg4ZjIwYzYwYmMxZmM5YzZjZTQ0ZDI4ZDgzZTEzMWI","altText":"120_0200001c00027154000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEQmhMMmc0TUM4eE5UQTJPRFE0TmpNMk9UTXhNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzFhZjNhNDUzODM2N2QzZmRiYTQxMjk0NzQ1ZDY5NDUxZDUwMDI0OWYxZmU2MjRmZWFiYzUxOTZmMGFiN2VlOQ","altText":"1440_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU1MHxpbWFnZS9qcGVnfGFESmpMMmc0Tmk4eE5UQTJPRFE0TmpVd01ETTRNaTh4TWpnd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2MzM2YzMGE5MWU4ZDkxNTg0NzAwYzBjNDIwYjMxNzVlYmUxYzEyOWYwZjU3NTEzYjFmNzgzOTE1MjMyNDEwYw","altText":"1280_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE4MHxpbWFnZS9qcGVnfGFEazVMMmc0WVM4eE5UQTJPRFE0TmpZNU5qazVNQzh4TURJMFh6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8YjZkNDhiMjVhYmIwNmY5YzM4NzdlNGRjOTAyMDFhMjFiN2I0ZWQ5YzgyZGM1MmFjZGU0MWYwN2NiZjc3ZThhYw","altText":"1024_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzOXxpbWFnZS9qcGVnfGFEWTRMMmc1TkM4eE5UQTJPRFE0TmprMU9URXpOQzgzTmpoZk1ESXdNREF3TVdNd01EQXlOekUxTkRBd01ERXdNR0kyWDBSRkxtcHdad3wwM2Q0YjEyYTc0MWZmODg0YTI2NGNkNmYwN2Y3NTMwYWU1YzE2MjNjOTk1NjM2ODJhM2QxZjIzYmRjZjY2ZmFi","altText":"768_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDAxfGltYWdlL2pwZWd8YUdZMEwyaGxOUzh4TlRBMk9EUTROekl5TVRJM09DODBPREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDgzN2E2NWEyNzM2NzA3MTFjMDU1MDI4ZTg5OWJiNjY1MmI5MThhYTMxNTU5NTQyYjhhZjliOTgwMjUzMDBjMTg","altText":"480_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjczfGltYWdlL2pwZWd8YURRMEwyaGlOeTh4TlRBMk9EUTRPREF3TnpjeE1DOHhNakJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMjhkMTQ5OWE1ZGE1MWZlOGJlNWQ4YjY3YmVkNWU2Njg4ZjIwYzYwYmMxZmM5YzZjZTQ0ZDI4ZDgzZTEzMWI","altText":"120_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY0NTN8aW1hZ2UvanBlZ3xhR0U1TDJneU15OHhOVEEyT0RRNE5UYzBOamN4T0F8NTAyZTEwM2IwMzFjYzk4NmU2ODBkYWIyYTRhZDE5MzU2YWJmNzJiNDNjOGIxMTM1MGFhM2E3MmMxNjg1ZGRhMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESTBMMmcyTmk4eE5UQTNORFU1TWpjMU1UWTBOaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YWYyMWRjZjhjZmNiYWJkZTRkNzkyNTg5MWE1NGEyYjMxMThhOWU4YjlkOGQ4NDAyNmVkNGVlZmFkOGY0MjA2Yw","altText":"1440_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTNORFU1TWpneE56RTRNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODcwZDJiMWI0Yzk1OGU4OTBmMzgxMzk5NDdhMjM3OWMxOTU3YjEzOTNiYTkxNzJmNDQ2MDI0OGZlODk2ZTA1Ng","altText":"1280_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFHVXlMMmcyWXk4eE5UQTNORFU1TWprME9ESTFOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8MDkyM2FkZjZiNWFjOTA3ZjRhOTFiODkxODc0YTFjNDMxODA0Mjc1MjExYjBjODUxZDgyNzBjNmRiMTE1Y2U3Mg","altText":"1024_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEUmpMMmhpT0M4eE5UQTNORFU1TXpBM09UTXlOaTgzTmpoZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2YzM0ZDU0NjJkYmIyMGE3ZTAxNTY1MzA1YTJjM2RkZmM3YjBhYTg1N2JmZmU0YzRhZmMyNzI5YjM3MTdmZWEw","altText":"768_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjk4N3xpbWFnZS9qcGVnfGFERmpMMmhpWmk4eE5UQTNORFU1TXpJM05Ua3pOQzgwT0RCZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2Zjk0YzI3MjEyMGIyM2MyNmU2OGZmZjZkYjVjODNiZmUxNzkyMDZhYzZiMzU1ZWJlMDAyZmExNTc0Y2Y2YzQ3","altText":"480_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQyfGltYWdlL2pwZWd8YURoakwyaGtOaTh4TlRBM05EVTVNemt6TVRJNU5DOHhNakJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fDRmMmZiOGE4ZDQ3YzFlZmNlZmU0OWQxMDhjMmE2ZGI2YWQzYzFmNGJjMDg4ZjUyNjdjNDhkMGExNmIxZjU2Yjk","altText":"120_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjc4ODV8aW1hZ2UvanBlZ3xhR00yTDJnMU1TOHhOVEEzTkRVNU1qRTJNVGd5TWd8MzQzODVhNTQ2NDFkYmVkOWViZjQ3ZDI1OWI5NTI4NjE4NGQ2NDdlZGJhMThmNWUwN2NhNWQ3YzAzNjdiZWY0Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEwfGltYWdlL2pwZWd8YURFeEwyZzNNUzh4TlRBM05EUTVNRGszTkRJek9DOHlNREJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY4MzdhZDdjOTQwMmMwMGFlYmNmNjgwZTFiYjA1ZjhhN2E0ZmYxY2MyYTc3N2RlMTQ0NzNhOTQxY2I1OTUwNGU","altText":"200_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEwfGltYWdlL2pwZWd8YURFeEwyZzNNUzh4TlRBM05EUTVNRGszTkRJek9DOHlNREJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY4MzdhZDdjOTQwMmMwMGFlYmNmNjgwZTFiYjA1ZjhhN2E0ZmYxY2MyYTc3N2RlMTQ0NzNhOTQxY2I1OTUwNGU","altText":"200_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHVXlMMmcxTlM4eE5UQTNORFE1TURFNE56Z3dOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MDk5Y2Q3ZTkxYWE1Mzc0YWM5Njk5ZTkyMzNhNGQyMWRlNjQ5NzA3N2NkNmUwZmFhOGNkYzZhNTQxN2U1MDkxZQ","altText":"1440_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFEVmpMMmcxWXk4eE5UQTNORFE1TURNMU1UWTBOaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8OGEwMzg3ZThkMGM5MmMwNmYxNzgxYTg1NGI1MDRmZTg0MmMxNjkyMzYwZGZhYzlhNDFkMDBjZTc2NThjM2IwYQ","altText":"1280_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTXlMMmcyTWk4eE5UQTNORFE1TURVeE5UUTROaTh4TURJMFh6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8N2QyNDU2NzRmMjBkNTNlYTBkNTBlZWEyZTNkMTIxNDdiMTlkZmMwNmY2NDI4NGE3ZDgyMGQ2ZTk1NmFmMjM0MA","altText":"1024_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHVTVMMmcyT1M4eE5UQTNORFE1TURjME5EZzJNaTgzTmpoZk1ESXdNREF3TVdVd01EQXlOMll4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xiYjk1ZTMwMDc1ZDQ3OTdmMDllNzA3OTAzNWYzYWE4NjgwMzI1Zjk5MGE2ZDc3Y2NhMTdlMjE3ZjBlOTRlNmJm","altText":"768_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1NHxpbWFnZS9qcGVnfGFHWmhMMmcyWXk4eE5UQTNORFE1TURneE1ETTVPQzgwT0RCZk1ESXdNREF3TVdVd01EQXlOMll4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xkMjI5Zjc2ZWE5NjdjYTZhZWM4NTFlYjQ3MjM5NjVmZGQ2OTlkNDJkNDFiNmZiN2IxNjJkMDQ2ZTcyMTI0ODUz","altText":"480_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEwfGltYWdlL2pwZWd8YURFeEwyZzNNUzh4TlRBM05EUTVNRGszTkRJek9DOHlNREJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY4MzdhZDdjOTQwMmMwMGFlYmNmNjgwZTFiYjA1ZjhhN2E0ZmYxY2MyYTc3N2RlMTQ0NzNhOTQxY2I1OTUwNGU","altText":"200_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkxfGltYWdlL2pwZWd8YURBNUwyaGpZUzh4TlRBM05EUTVNVFE1T0RVeU5pOHhNakJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDBiYWVkMzZkN2RhMGNjYjZkNmY0NmJhMWI1NTMyZmZjNzBjM2M1NWUwMGQ3Nzk1NjQ2ZmRjMDlhNzEzNWFlOWI","altText":"120_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NzExM3xpbWFnZS9qcGVnfGFEa3hMMmhqTWk4eE5UQTNORFE0T1RFd05qUTJNZ3xlZmY4MzE5YjI5NTIyMzNjZGQyYjFjNTcyYzZhMDc4MzBlMjk1YzFiYjM4MDA4NzJhOTAzZWIzZDhiNmYzZTBi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YUdRd0wyaGpOaTh4TlRBM05EUXdORGcxT1Rrek5DOHlNREJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NzdjOTU2ZTY4YjJjMTFlNjA1ZDJkN2U0NjdhYWRiZDUwN2YxYjFmYTBjMzI0ZTIyY2Q5MjMxZjUxZDIyMzQ","altText":"200_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YUdRd0wyaGpOaTh4TlRBM05EUXdORGcxT1Rrek5DOHlNREJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NzdjOTU2ZTY4YjJjMTFlNjA1ZDJkN2U0NjdhYWRiZDUwN2YxYjFmYTBjMzI0ZTIyY2Q5MjMxZjUxZDIyMzQ","altText":"200_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFETTVMMmcxWkM4eE5UQTNORFF3TXpnM05qZzVOQzh4TkRRd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTkxYTJjOGQwZTM0ZjFiMGMyMWRhMWE1MDcxMWIwZDcxMzcwYzg3NTQzODI0NGJlNDIxNTUwMDA1OThmMjA3Mg","altText":"1440_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFHSTBMMmhoWlM4eE5UQTNORFF3TkRFek9UQXpPQzh4TWpnd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFiYzJmNDI5MTZjNmRjNmU0NGQ3ZDhlZjhjZDNlODlmOGI3NmYxM2NhODcxNmI2ODcyZWNkMmQ5YzNjNDM0NQ","altText":"1280_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZzBMMmhpTlM4eE5UQTNORFF3TkRNek5UWTBOaTh4TURJMFh6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8MWEyMWMxMjM4OGEwMTFjYWY0NDdkMGMwMmEzNjUzNzlkMGI2ZWNlYjFlMzdhZTdiMmIwZGVhMDkyYjBkZmFhZA","altText":"1024_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEUXpMMmhpT1M4eE5UQTNORFF3TkRRMk5qY3hPQzgzTmpoZk1ESXdNREF3TWpBd01EQXpORFEwTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhMGViNDljNzRhMmE4YTU4ZTI5ZTk5YzhhN2Q1OGU5OGVhM2M3NzY5YmQxMTZmMTNmM2JhNmNjYzc5MGU5MTE0","altText":"768_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMwNnxpbWFnZS9qcGVnfGFERXhMMmhqTXk4eE5UQTNORFF3TkRjeU9EZzJNaTgwT0RCZk1ESXdNREF3TWpBd01EQXpORFEwTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1MWZhODJlYzU2NDdlMDkwMDVhYWM3NzJiOTdkMzA1ZTBhMjhiZTAxZjA1NGE3NjI5NDcyYmM0N2M3M2E3YmQ2","altText":"480_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YUdRd0wyaGpOaTh4TlRBM05EUXdORGcxT1Rrek5DOHlNREJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NzdjOTU2ZTY4YjJjMTFlNjA1ZDJkN2U0NjdhYWRiZDUwN2YxYjFmYTBjMzI0ZTIyY2Q5MjMxZjUxZDIyMzQ","altText":"200_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YURkaEwyaGxNQzh4TlRBM05EUXdOVE0xTVRRMU5DOHhNakJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhOTFiY2I0NDJhMTZhMzQ0ZmYxZmZjNjI5NzRhOWJmNmI4ZWFjYzdiOGYwMjMwNTE4YjJiZDI4N2NhODgwMTg","altText":"120_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTkyOXxpbWFnZS9qcGVnfGFERmpMMmcwTlM4eE5UQTNORFF3TXpFMU5UazVPQXxjNTUwMGM1YzFhMWQzYWE0OGFmZWY5OTRlYWIwMzkyMjk0ZDg3YjU1OTE5MzdmODk4ODI2NjE2N2E1MWEyOTNh","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEUmhMMmczWXk4eE5UQTJPRFE0TmpJek9ESXpPQzh5TURBd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2ViYzYzY2FiOTcwMDRmMmJhZTZiMWM5YjZiOGFhNTY1NDViZDM3NTFjNTQxMWEyN2U4OTIxODQwMGU3NmRmMA","altText":"2000_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTg0NXxpbWFnZS9qcGVnfGFEQmhMMmc0TUM4eE5UQTJPRFE0TmpNMk9UTXhNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8YzFhZjNhNDUzODM2N2QzZmRiYTQxMjk0NzQ1ZDY5NDUxZDUwMDI0OWYxZmU2MjRmZWFiYzUxOTZmMGFiN2VlOQ","altText":"1440_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDU1MHxpbWFnZS9qcGVnfGFESmpMMmc0Tmk4eE5UQTJPRFE0TmpVd01ETTRNaTh4TWpnd1h6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2MzM2YzMGE5MWU4ZDkxNTg0NzAwYzBjNDIwYjMxNzVlYmUxYzEyOWYwZjU3NTEzYjFmNzgzOTE1MjMyNDEwYw","altText":"1280_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTE4MHxpbWFnZS9qcGVnfGFEazVMMmc0WVM4eE5UQTJPRFE0TmpZNU5qazVNQzh4TURJMFh6QXlNREF3TURGak1EQXdNamN4TlRRd01EQXhNREJpTmw5RVJTNXFjR2N8YjZkNDhiMjVhYmIwNmY5YzM4NzdlNGRjOTAyMDFhMjFiN2I0ZWQ5YzgyZGM1MmFjZGU0MWYwN2NiZjc3ZThhYw","altText":"1024_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzEzOXxpbWFnZS9qcGVnfGFEWTRMMmc1TkM4eE5UQTJPRFE0TmprMU9URXpOQzgzTmpoZk1ESXdNREF3TVdNd01EQXlOekUxTkRBd01ERXdNR0kyWDBSRkxtcHdad3wwM2Q0YjEyYTc0MWZmODg0YTI2NGNkNmYwN2Y3NTMwYWU1YzE2MjNjOTk1NjM2ODJhM2QxZjIzYmRjZjY2ZmFi","altText":"768_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDAxfGltYWdlL2pwZWd8YUdZMEwyaGxOUzh4TlRBMk9EUTROekl5TVRJM09DODBPREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDgzN2E2NWEyNzM2NzA3MTFjMDU1MDI4ZTg5OWJiNjY1MmI5MThhYTMxNTU5NTQyYjhhZjliOTgwMjUzMDBjMTg","altText":"480_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEwfGltYWdlL2pwZWd8YUdJMEwyaGxPUzh4TlRBMk9EUTROek0xTWpNMU1DOHlNREJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDBiNWI0NTNmYzQ5NzIzN2FlZDBlMzU5N2JkZTc3YjQyNzFiMzRiY2Y5YjJkYjQ0YjhmZGYzMGMzYjlmOGM1Njk","altText":"200_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c00027154000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjczfGltYWdlL2pwZWd8YURRMEwyaGlOeTh4TlRBMk9EUTRPREF3TnpjeE1DOHhNakJmTURJd01EQXdNV013TURBeU56RTFOREF3TURFd01HSTJYMFJGTG1wd1p3fDNiMjhkMTQ5OWE1ZGE1MWZlOGJlNWQ4YjY3YmVkNWU2Njg4ZjIwYzYwYmMxZmM5YzZjZTQ0ZDI4ZDgzZTEzMWI","altText":"120_0200001c00027154000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODY0NTN8aW1hZ2UvanBlZ3xhR0U1TDJneU15OHhOVEEyT0RRNE5UYzBOamN4T0F8NTAyZTEwM2IwMzFjYzk4NmU2ODBkYWIyYTRhZDE5MzU2YWJmNzJiNDNjOGIxMTM1MGFhM2E3MmMxNjg1ZGRhMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001c00027154000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEWTFMMmcyTWk4eE5UQTNORFU1TWpZeU1EVTNOQzh5TURBd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8NjlmMzNhMGM5ZDU3ZjQ0ODgxMDEyNGEyYjZjNTIxZTNhMDk2MDE5YTBmM2NhMmMwOWUwODNhNzAxZTA3OWNkMg","altText":"2000_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESTBMMmcyTmk4eE5UQTNORFU1TWpjMU1UWTBOaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8YWYyMWRjZjhjZmNiYWJkZTRkNzkyNTg5MWE1NGEyYjMxMThhOWU4YjlkOGQ4NDAyNmVkNGVlZmFkOGY0MjA2Yw","altText":"1440_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFESXpMMmcyT1M4eE5UQTNORFU1TWpneE56RTRNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8ODcwZDJiMWI0Yzk1OGU4OTBmMzgxMzk5NDdhMjM3OWMxOTU3YjEzOTNiYTkxNzJmNDQ2MDI0OGZlODk2ZTA1Ng","altText":"1280_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFHVXlMMmcyWXk4eE5UQTNORFU1TWprME9ESTFOQzh4TURJMFh6QXlNREF3TURFMk1EQXdNbVE1TXpFd01EQXlNREJpTmw5RlRpNXFjR2N8MDkyM2FkZjZiNWFjOTA3ZjRhOTFiODkxODc0YTFjNDMxODA0Mjc1MjExYjBjODUxZDgyNzBjNmRiMTE1Y2U3Mg","altText":"1024_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc5NXxpbWFnZS9qcGVnfGFEUmpMMmhpT0M4eE5UQTNORFU1TXpBM09UTXlOaTgzTmpoZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2YzM0ZDU0NjJkYmIyMGE3ZTAxNTY1MzA1YTJjM2RkZmM3YjBhYTg1N2JmZmU0YzRhZmMyNzI5YjM3MTdmZWEw","altText":"768_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjk4N3xpbWFnZS9qcGVnfGFERmpMMmhpWmk4eE5UQTNORFU1TXpJM05Ua3pOQzgwT0RCZk1ESXdNREF3TVRZd01EQXlaRGt6TVRBd01ESXdNR0kyWDBWT0xtcHdad3w2Zjk0YzI3MjEyMGIyM2MyNmU2OGZmZjZkYjVjODNiZmUxNzkyMDZhYzZiMzU1ZWJlMDAyZmExNTc0Y2Y2YzQ3","altText":"480_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzMxfGltYWdlL2pwZWd8YUdWa0wyaGpOUzh4TlRBM05EVTVNelEzTWpVME1pOHlNREJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fGY1MWQ5ZmIwMjkzODUxNDRjYzRkOGFmMTQyMTAzMWIyYjk2ODMxOTlkZmU5NTBjNWU3ZjFjMWEyNWVhYjA5YmY","altText":"200_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000160002d931000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzQyfGltYWdlL2pwZWd8YURoakwyaGtOaTh4TlRBM05EVTVNemt6TVRJNU5DOHhNakJmTURJd01EQXdNVFl3TURBeVpEa3pNVEF3TURJd01HSTJYMFZPTG1wd1p3fDRmMmZiOGE4ZDQ3YzFlZmNlZmU0OWQxMDhjMmE2ZGI2YWQzYzFmNGJjMDg4ZjUyNjdjNDhkMGExNmIxZjU2Yjk","altText":"120_020000160002d931000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjc4ODV8aW1hZ2UvanBlZ3xhR00yTDJnMU1TOHhOVEEzTkRVNU1qRTJNVGd5TWd8MzQzODVhNTQ2NDFkYmVkOWViZjQ3ZDI1OWI5NTI4NjE4NGQ2NDdlZGJhMThmNWUwN2NhNWQ3YzAzNjdiZWY0Yg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000160002d931000200b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEwfGltYWdlL2pwZWd8YURFeEwyZzNNUzh4TlRBM05EUTVNRGszTkRJek9DOHlNREJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY4MzdhZDdjOTQwMmMwMGFlYmNmNjgwZTFiYjA1ZjhhN2E0ZmYxY2MyYTc3N2RlMTQ0NzNhOTQxY2I1OTUwNGU","altText":"200_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEwfGltYWdlL2pwZWd8YURFeEwyZzNNUzh4TlRBM05EUTVNRGszTkRJek9DOHlNREJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY4MzdhZDdjOTQwMmMwMGFlYmNmNjgwZTFiYjA1ZjhhN2E0ZmYxY2MyYTc3N2RlMTQ0NzNhOTQxY2I1OTUwNGU","altText":"200_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTmpMMmcxTVM4eE5UQTNORFE1TURBeU16azJOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8YWEyN2M3OWE4ZDA5ZTdmNGUyM2FkNzM5NzYwYmQzMzEzYTYxNDAzYTY1NmI4YWMyNjRkMmM5MTFhYmJlNzhjMA","altText":"2000_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHVXlMMmcxTlM4eE5UQTNORFE1TURFNE56Z3dOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8MDk5Y2Q3ZTkxYWE1Mzc0YWM5Njk5ZTkyMzNhNGQyMWRlNjQ5NzA3N2NkNmUwZmFhOGNkYzZhNTQxN2U1MDkxZQ","altText":"1440_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFEVmpMMmcxWXk4eE5UQTNORFE1TURNMU1UWTBOaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8OGEwMzg3ZThkMGM5MmMwNmYxNzgxYTg1NGI1MDRmZTg0MmMxNjkyMzYwZGZhYzlhNDFkMDBjZTc2NThjM2IwYQ","altText":"1280_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHTXlMMmcyTWk4eE5UQTNORFE1TURVeE5UUTROaTh4TURJMFh6QXlNREF3TURGbE1EQXdNamRtTVdRd01EQXhNREJpTmw5RVJTNXFjR2N8N2QyNDU2NzRmMjBkNTNlYTBkNTBlZWEyZTNkMTIxNDdiMTlkZmMwNmY2NDI4NGE3ZDgyMGQ2ZTk1NmFmMjM0MA","altText":"1024_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTIzOXxpbWFnZS9qcGVnfGFHVTVMMmcyT1M4eE5UQTNORFE1TURjME5EZzJNaTgzTmpoZk1ESXdNREF3TVdVd01EQXlOMll4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xiYjk1ZTMwMDc1ZDQ3OTdmMDllNzA3OTAzNWYzYWE4NjgwMzI1Zjk5MGE2ZDc3Y2NhMTdlMjE3ZjBlOTRlNmJm","altText":"768_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg1NHxpbWFnZS9qcGVnfGFHWmhMMmcyWXk4eE5UQTNORFE1TURneE1ETTVPQzgwT0RCZk1ESXdNREF3TVdVd01EQXlOMll4WkRBd01ERXdNR0kyWDBSRkxtcHdad3xkMjI5Zjc2ZWE5NjdjYTZhZWM4NTFlYjQ3MjM5NjVmZGQ2OTlkNDJkNDFiNmZiN2IxNjJkMDQ2ZTcyMTI0ODUz","altText":"480_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTEwfGltYWdlL2pwZWd8YURFeEwyZzNNUzh4TlRBM05EUTVNRGszTkRJek9DOHlNREJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fGY4MzdhZDdjOTQwMmMwMGFlYmNmNjgwZTFiYjA1ZjhhN2E0ZmYxY2MyYTc3N2RlMTQ0NzNhOTQxY2I1OTUwNGU","altText":"200_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e00027f1d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkxfGltYWdlL2pwZWd8YURBNUwyaGpZUzh4TlRBM05EUTVNVFE1T0RVeU5pOHhNakJmTURJd01EQXdNV1V3TURBeU4yWXhaREF3TURFd01HSTJYMFJGTG1wd1p3fDBiYWVkMzZkN2RhMGNjYjZkNmY0NmJhMWI1NTMyZmZjNzBjM2M1NWUwMGQ3Nzk1NjQ2ZmRjMDlhNzEzNWFlOWI","altText":"120_0200001e00027f1d000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NzExM3xpbWFnZS9qcGVnfGFEa3hMMmhqTWk4eE5UQTNORFE0T1RFd05qUTJNZ3xlZmY4MzE5YjI5NTIyMzNjZGQyYjFjNTcyYzZhMDc4MzBlMjk1YzFiYjM4MDA4NzJhOTAzZWIzZDhiNmYzZTBi","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e00027f1d000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YUdRd0wyaGpOaTh4TlRBM05EUXdORGcxT1Rrek5DOHlNREJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NzdjOTU2ZTY4YjJjMTFlNjA1ZDJkN2U0NjdhYWRiZDUwN2YxYjFmYTBjMzI0ZTIyY2Q5MjMxZjUxZDIyMzQ","altText":"200_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YUdRd0wyaGpOaTh4TlRBM05EUXdORGcxT1Rrek5DOHlNREJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NzdjOTU2ZTY4YjJjMTFlNjA1ZDJkN2U0NjdhYWRiZDUwN2YxYjFmYTBjMzI0ZTIyY2Q5MjMxZjUxZDIyMzQ","altText":"200_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZGhMMmcxT1M4eE5UQTNORFF3TXpjME5UZ3lNaTh5TURBd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8YjM0NmZjY2I5YmM0OTE3MjNhNTJlOTg4NDMxZWI5N2NmZWI4YjdhYWUwN2E4OTA5M2ZkYzQyMWZiYmIzOTRjZg","altText":"2000_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFETTVMMmcxWkM4eE5UQTNORFF3TXpnM05qZzVOQzh4TkRRd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8MTkxYTJjOGQwZTM0ZjFiMGMyMWRhMWE1MDcxMWIwZDcxMzcwYzg3NTQzODI0NGJlNDIxNTUwMDA1OThmMjA3Mg","altText":"1440_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFHSTBMMmhoWlM4eE5UQTNORFF3TkRFek9UQXpPQzh4TWpnd1h6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGFiYzJmNDI5MTZjNmRjNmU0NGQ3ZDhlZjhjZDNlODlmOGI3NmYxM2NhODcxNmI2ODcyZWNkMmQ5YzNjNDM0NQ","altText":"1280_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEZzBMMmhpTlM4eE5UQTNORFF3TkRNek5UWTBOaTh4TURJMFh6QXlNREF3TURJd01EQXdNelEwTkRVd01EQXhNREJpTmw5RVJTNXFjR2N8MWEyMWMxMjM4OGEwMTFjYWY0NDdkMGMwMmEzNjUzNzlkMGI2ZWNlYjFlMzdhZTdiMmIwZGVhMDkyYjBkZmFhZA","altText":"1024_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg2M3xpbWFnZS9qcGVnfGFEUXpMMmhpT1M4eE5UQTNORFF3TkRRMk5qY3hPQzgzTmpoZk1ESXdNREF3TWpBd01EQXpORFEwTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhMGViNDljNzRhMmE4YTU4ZTI5ZTk5YzhhN2Q1OGU5OGVhM2M3NzY5YmQxMTZmMTNmM2JhNmNjYzc5MGU5MTE0","altText":"768_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMwNnxpbWFnZS9qcGVnfGFERXhMMmhqTXk4eE5UQTNORFF3TkRjeU9EZzJNaTgwT0RCZk1ESXdNREF3TWpBd01EQXpORFEwTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1MWZhODJlYzU2NDdlMDkwMDVhYWM3NzJiOTdkMzA1ZTBhMjhiZTAxZjA1NGE3NjI5NDcyYmM0N2M3M2E3YmQ2","altText":"480_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzk4fGltYWdlL2pwZWd8YUdRd0wyaGpOaTh4TlRBM05EUXdORGcxT1Rrek5DOHlNREJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2NzdjOTU2ZTY4YjJjMTFlNjA1ZDJkN2U0NjdhYWRiZDUwN2YxYjFmYTBjMzI0ZTIyY2Q5MjMxZjUxZDIyMzQ","altText":"200_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200002000034445000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YURkaEwyaGxNQzh4TlRBM05EUXdOVE0xTVRRMU5DOHhNakJmTURJd01EQXdNakF3TURBek5EUTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fDdhOTFiY2I0NDJhMTZhMzQ0ZmYxZmZjNjI5NzRhOWJmNmI4ZWFjYzdiOGYwMjMwNTE4YjJiZDI4N2NhODgwMTg","altText":"120_0200002000034445000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200002000034445000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTkyOXxpbWFnZS9qcGVnfGFERmpMMmcwTlM4eE5UQTNORFF3TXpFMU5UazVPQXxjNTUwMGM1YzFhMWQzYWE0OGFmZWY5OTRlYWIwMzkyMjk0ZDg3YjU1OTE5MzdmODk4ODI2NjE2N2E1MWEyOTNh","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200002000034445000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2060-872/998-404","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/smd-terminal-block-with-push-buttons-in-tape-and-reel-packing/p/2060-872_998-404","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2060-872/998-404"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143888424","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":750.0,"numberPackageUnits":6750.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"SMD PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"SMD PCB terminal block; push-button; 0.75 mm²; Pin spacing 8 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60458196","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8SogZqkBLZ8wTsFTsaPxup","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}