WSB Quick marking system Item no. 209-645

WSB marking card; as card; MARKED; A, B, P, N, PE, PEN, L1, L2, L3, Ground (10x); not stretchable; Vertical marking; snap-on type; white

Item no. 209-645
WSB marking card; as card; MARKED; A, B, P, N, PE, PEN, L1, L2, L3, Ground (10x); not stretchable; Vertical marking; snap-on type; white
Variant selection
Color:   white
Marker/strip width:   5 mm
PU (SPU): 50 (5) Piece
Item no. 209-645
WSB marking card; as card; MARKED; A, B, P, N, PE, PEN, L1, L2, L3, Ground (10x); not stretchable; Vertical marking; snap-on type; white
Variant selection
Color:   white
Marker/strip width:   5 mm
PU (SPU): 50 (5) Piece
Data
Downloads
Knowledge/FAQ
Technical data
Physical data
Mechanical data
Material data
Commercial data
Product classification
Environmental Product Compliance