Item no. 210-333/500-009Marking strips; as a DIN A4 sheet; MARKED; 71 - 80 (120x); Strip width 6 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whiteColor: Picture differs from the item. Marking strips; as a DIN A4 sheet; MARKED; 71 - 80 (120x); Strip width 6 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whitePlease wait ...PU (SPU): 100 (1) PieceAdd to shopping cartGenerate DatasheetCompareBookmark Marking strips; as a DIN A4 sheet; MARKED; 71 - 80 (120x); Strip width 6 mm; Strip length 182 mm; Horizontal marking; Self-adhesive; whitePlease wait ...PU (SPU): 100 (1) PieceAdd to shopping cartGenerate DatasheetCompareBookmark