[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2202-1201/000-014","name":"2-conductor through terminal block; with push-button; 2.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2202-1201_000-014","description":"<h2>Through terminal block, 2202 Series, push-button</h2><br/><br/>Our through terminal block (item number 2202-1201/000-014) ensures effortless electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. The dimensions are 5.2 x 48.5 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. You can connect a single potential using the two clamping points. The brown housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect actuation variant for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUyNjR8aW1hZ2UvanBlZ3xhRGcyTDJobU9DOHhOVEE1TmpBek5UQTRNakkzTUF8YjNjZTRhODZjMDhkNzZjZjFkZGZlMmM0M2Y1MTQ0MGZjZjdkNDhmMDIwNzhiNzA5OGZlNWVhYTc1NzRjZmM1Mw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9680717_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3OTZ8aW1hZ2UvanBlZ3xhRFppTDJoa1pDOHhOVEE1TmpBek5UZzJPRGN3TWk4eE5EUXdYemsyT0RBM01UZGZSRVV1YW5CbnwyY2JhMzcyMzlkMGZkNWQ0YTgwYzc1MjZmNjNkMWFiYzQ4NmRjYTc0YWVlMzU1MTgyZDMwOThiYWI3OGI4YzZi","altText":"1440_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NzZ8aW1hZ2UvanBlZ3xhR1JsTDJnNFlpOHhOVEE1TmpBek5qRXpNRGcwTmk4eE1qZ3dYemsyT0RBM01UZGZSRVV1YW5CbnxjOTQwYmQxNWY4YmQxMjhlNGU1OTM3YjllZTMxMzJmNTJjODNjZGUzMmQ2NjQzZTZiYThkMGQ4ZTlhZjU2M2Qz","altText":"1280_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTYzMXxpbWFnZS9qcGVnfGFEWXdMMmc0TkM4eE5UQTVOakF6TmpNNU1qazVNQzh4TURJMFh6azJPREEzTVRkZlJFVXVhbkJufDVmOGZlYjljOGIxNTE2ZTNjNGQ2ZGQ0NjI0MjZkNWExMTBkYTg3NDRlYTU1YmJkZDBjMjA4ZGVmOWYzNWYyMjM","altText":"1024_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk3OHxpbWFnZS9qcGVnfGFHUXlMMmczTmk4eE5UQTVOakF6TmpjNE5qSXdOaTgzTmpoZk9UWTRNRGN4TjE5RVJTNXFjR2N8YjliMTc1ZWQyYTBkOTI2N2FjYTI4YjA2MmQyMDc5OGFiZDdmMGNmMjYzZjFhY2Q4M2NjMzk0NjhmYzMxODY5MA","altText":"768_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg1MnxpbWFnZS9qcGVnfGFEQXlMMmczTUM4eE5UQTVOakF6TmprNE1qZ3hOQzgwT0RCZk9UWTRNRGN4TjE5RVJTNXFjR2N8ZDRiNjdjMDUzZTUwZmVkZmI1ZTM2YjRmNDI2MmUxMGUxYTI4YzVjYWE1OWY3ZmQ4MjY1ZTJjZDljZTBjYmI5Mw","altText":"480_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9680717_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYxfGltYWdlL2pwZWd8YURCbEwyZzBZaTh4TlRBNU5qQXpPREl5TnprNU9DOHhNakJmT1RZNE1EY3hOMTlFUlM1cWNHY3w2NjViZGQxNzFkMzVhYzE2YTJlOTc1ZDY2YWQzMjdmNTljMjIyNjdhMDQ3ZDIzZTgwMDAzYzQ2OGFjMDQ2Yjlh","altText":"120_9680717_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9680717_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680717_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680717_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3OTZ8aW1hZ2UvanBlZ3xhRFppTDJoa1pDOHhOVEE1TmpBek5UZzJPRGN3TWk4eE5EUXdYemsyT0RBM01UZGZSRVV1YW5CbnwyY2JhMzcyMzlkMGZkNWQ0YTgwYzc1MjZmNjNkMWFiYzQ4NmRjYTc0YWVlMzU1MTgyZDMwOThiYWI3OGI4YzZi","altText":"1440_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9680717_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NzZ8aW1hZ2UvanBlZ3xhR1JsTDJnNFlpOHhOVEE1TmpBek5qRXpNRGcwTmk4eE1qZ3dYemsyT0RBM01UZGZSRVV1YW5CbnxjOTQwYmQxNWY4YmQxMjhlNGU1OTM3YjllZTMxMzJmNTJjODNjZGUzMmQ2NjQzZTZiYThkMGQ4ZTlhZjU2M2Qz","altText":"1280_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9680717_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTYzMXxpbWFnZS9qcGVnfGFEWXdMMmc0TkM4eE5UQTVOakF6TmpNNU1qazVNQzh4TURJMFh6azJPREEzTVRkZlJFVXVhbkJufDVmOGZlYjljOGIxNTE2ZTNjNGQ2ZGQ0NjI0MjZkNWExMTBkYTg3NDRlYTU1YmJkZDBjMjA4ZGVmOWYzNWYyMjM","altText":"1024_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9680717_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk3OHxpbWFnZS9qcGVnfGFHUXlMMmczTmk4eE5UQTVOakF6TmpjNE5qSXdOaTgzTmpoZk9UWTRNRGN4TjE5RVJTNXFjR2N8YjliMTc1ZWQyYTBkOTI2N2FjYTI4YjA2MmQyMDc5OGFiZDdmMGNmMjYzZjFhY2Q4M2NjMzk0NjhmYzMxODY5MA","altText":"768_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9680717_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg1MnxpbWFnZS9qcGVnfGFEQXlMMmczTUM4eE5UQTVOakF6TmprNE1qZ3hOQzgwT0RCZk9UWTRNRGN4TjE5RVJTNXFjR2N8ZDRiNjdjMDUzZTUwZmVkZmI1ZTM2YjRmNDI2MmUxMGUxYTI4YzVjYWE1OWY3ZmQ4MjY1ZTJjZDljZTBjYmI5Mw","altText":"480_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9680717_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680717_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYxfGltYWdlL2pwZWd8YURCbEwyZzBZaTh4TlRBNU5qQXpPREl5TnprNU9DOHhNakJmT1RZNE1EY3hOMTlFUlM1cWNHY3w2NjViZGQxNzFkMzVhYzE2YTJlOTc1ZDY2YWQzMjdmNTljMjIyNjdhMDQ3ZDIzZTgwMDAzYzQ2OGFjMDQ2Yjlh","altText":"120_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9680717_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUyNjR8aW1hZ2UvanBlZ3xhRGcyTDJobU9DOHhOVEE1TmpBek5UQTRNakkzTUF8YjNjZTRhODZjMDhkNzZjZjFkZGZlMmM0M2Y1MTQ0MGZjZjdkNDhmMDIwNzhiNzA5OGZlNWVhYTc1NzRjZmM1Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9680717_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExfGltYWdlL2pwZWd8YUdWbEwyZ3pPUzh4TlRBNU16QTVNRGszTlRjM05DOHlNREJmT1RZNE1EY3hObDlFUlM1cWNHY3wzM2NlMjM1NTNkOWI5YWQwZjVjMWE1NmJmYWU0NDRjOWE4YzcwMjYxN2M1M2QwNjdhYzdkMDQwMzk0MGQ4NDE4","altText":"200_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680716_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExfGltYWdlL2pwZWd8YUdWbEwyZ3pPUzh4TlRBNU16QTVNRGszTlRjM05DOHlNREJmT1RZNE1EY3hObDlFUlM1cWNHY3wzM2NlMjM1NTNkOWI5YWQwZjVjMWE1NmJmYWU0NDRjOWE4YzcwMjYxN2M1M2QwNjdhYzdkMDQwMzk0MGQ4NDE4","altText":"200_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680716_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzNTN8aW1hZ2UvanBlZ3xhR1pqTDJobE55OHhOVEE1TXpBNE9UWTJOVEExTkM4eE5EUXdYemsyT0RBM01UWmZSRVV1YW5CbnwyMTk1NzI5YTE4NzY4Mjc0ZWY3OTYxOWM5YWE2MjRhZTY1MGQxZWI4Yjg5YzEwODE5MzJkOGRiMDRhNGUxMzdk","altText":"1440_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9680716_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2OTh8aW1hZ2UvanBlZ3xhREpsTDJoa1pTOHhOVEE1TXpBNE9Ua3lOekU1T0M4eE1qZ3dYemsyT0RBM01UWmZSRVV1YW5CbnxkMWVkMzcxM2MxMjlkOTAxM2I4ZWFlODNhMzU2ZDI0YWIyOGY0ZjA5OTg1YmQ5ZjIzZDk3MjE0ZDg4MTQ0Mjk5","altText":"1280_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9680716_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY2N3xpbWFnZS9qcGVnfGFERXlMMmd4WlM4eE5UQTVNekE1TURFeU16Z3dOaTh4TURJMFh6azJPREEzTVRaZlJFVXVhbkJufGJjYjYzZjMyNTlkYzZjMmRmNzk0ZDM3MGI3YjAzZjA4ZDRjNGQ5MTMxOTc4ODg1MTFlMTZlNzA2NWUxMTJmODM","altText":"1024_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9680716_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDQzNnxpbWFnZS9qcGVnfGFHRXdMMmd5WWk4eE5UQTVNekE1TURVeE56QXlNaTgzTmpoZk9UWTRNRGN4Tmw5RVJTNXFjR2N8NTJiY2VkMTE0OTljMjZmYjcxYmFkOTg4YjY3MDA3OTY5MzY2Yzg2MDEyMjcwMzcxNjliZjFlNDE0ZTFiYzIyYw","altText":"768_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9680716_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4NnxpbWFnZS9qcGVnfGFEY3dMMmd6TWk4eE5UQTVNekE1TURjeE16WXpNQzgwT0RCZk9UWTRNRGN4Tmw5RVJTNXFjR2N8ZGRiYTY1NzgxNGNiMTBjNjdlMGQ5NzllNmVjZTk1NzNmYmIzMTdiNDBlYmI1YzAzNzFkNDEzNTNlZWIyNTczMQ","altText":"480_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9680716_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExfGltYWdlL2pwZWd8YUdWbEwyZ3pPUzh4TlRBNU16QTVNRGszTlRjM05DOHlNREJmT1RZNE1EY3hObDlFUlM1cWNHY3wzM2NlMjM1NTNkOWI5YWQwZjVjMWE1NmJmYWU0NDRjOWE4YzcwMjYxN2M1M2QwNjdhYzdkMDQwMzk0MGQ4NDE4","altText":"200_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680716_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzY5fGltYWdlL2pwZWd8YURVNEwyaG1NaTh4TlRBNU16QTVNakU0T0RFNU1DOHhNakJmT1RZNE1EY3hObDlFUlM1cWNHY3w4MWMyMjhmYjAxOWU4YzQ2YmFiZjE2OTEyZmZiZTAwNTU4NzdiMThkMjUzZTM4ZThlMGFlM2U3YWNmOWY2Mjhj","altText":"120_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9680716_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Njk4OTF8aW1hZ2UvanBlZ3xhRFk1TDJoaU1TOHhOVEE1TXpBNE9EYzBOelUxTUF8ZDQ0MzY4NjIwYjQ0NDliYjBmYTRiNGNhMDAxZjlhODVlOTMwM2QyZDIxZmJkY2FiYTI2Yjc5ZmFkMmIzZmU1Zg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9680716_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURsakwyZzRaUzh4TlRBNU5qUXlPVFEzTnpreE9DOHlNREJmT1RZNE56WXlPVjlFUlM1cWNHY3xhODg0ZDVhYTE4ODQxMjA4OTNmZWZkMDNmZjRhN2UwOWMxNWFlNTFjNjg4M2Y2YjM5NmI2ZTE1OTkzNjBlNzkw","altText":"200_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687629_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURsakwyZzRaUzh4TlRBNU5qUXlPVFEzTnpreE9DOHlNREJmT1RZNE56WXlPVjlFUlM1cWNHY3xhODg0ZDVhYTE4ODQxMjA4OTNmZWZkMDNmZjRhN2UwOWMxNWFlNTFjNjg4M2Y2YjM5NmI2ZTE1OTkzNjBlNzkw","altText":"200_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687629_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFERTJMMmd5T0M4eE5UQTVOalF5T0RVMk1EUXhOQzh4TkRRd1h6azJPRGMyTWpsZlJFVXVhbkJufDEwNTQ3ZTg0NGRlMDQyMTU3ODc5ZjMwMGE4ZWMyZTMxZGE0YmFlOTE4OWEzYmYwOGI4NTgwMWIxMzg4OWI4MmY","altText":"1440_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_9687629_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFHUTBMMmd5WlM4eE5UQTVOalF5T0RjMU56QXlNaTh4TWpnd1h6azJPRGMyTWpsZlJFVXVhbkJufDg3MWY1MDIyNWQwNTM3NWNiNjI0ZDQwYmNlY2U5M2YyNjAwMzEyZTY2ZjM0Yzk5YzA2ZTNjOTY1MGQ1Yjk4Njg","altText":"1280_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_9687629_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFHRXpMMmd6TlM4eE5UQTVOalF5T0RrMU16WXpNQzh4TURJMFh6azJPRGMyTWpsZlJFVXVhbkJufDI5ZDYyZjFjMzIyMDE2MGU0YWJlODc2MGJlN2YwZWRiMTFiOTlhN2MwZDA5YmU3NGFjZDdmZjdlNTkyNWVjNjE","altText":"1024_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_9687629_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFESXdMMmc0TkM4eE5UQTVOalF5T1RFMU1ESXpPQzgzTmpoZk9UWTROell5T1Y5RVJTNXFjR2N8YzI1MGU4ZjkyYThhY2U3NjI1MzcyMTlhZmU1MWNmMjA1MmMxYTVlYWZjMzg5ZDhkMmViNTU3MTdmNGUxNTk0MA","altText":"768_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_9687629_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyMnxpbWFnZS9qcGVnfGFHUmpMMmc0WVM4eE5UQTVOalF5T1RNME5qZzBOaTgwT0RCZk9UWTROell5T1Y5RVJTNXFjR2N8NTQwNDU4YTkyMzJjYTk3MzJiMDI3MDZmMzM5OTQ2YTdiY2U2ZGVhMTM5NjUyMjlkNzY2Y2EzMDkwZjU2MzE3Nw","altText":"480_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_9687629_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURsakwyZzRaUzh4TlRBNU5qUXlPVFEzTnpreE9DOHlNREJmT1RZNE56WXlPVjlFUlM1cWNHY3xhODg0ZDVhYTE4ODQxMjA4OTNmZWZkMDNmZjRhN2UwOWMxNWFlNTFjNjg4M2Y2YjM5NmI2ZTE1OTkzNjBlNzkw","altText":"200_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687629_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxfGltYWdlL2pwZWd8YURnekwyZzJOQzh4TlRBNU5qUXpNREV6TXpJM09DOHhNakJmT1RZNE56WXlPVjlFUlM1cWNHY3xhNjhjYjcwZDVhMGJkYjlhOTExMWI4YmY1YzY4NjYyZTkxZWY3MWVlNTE2NTEwMmRjMWRiZWE2ZDgzMzk0ODhi","altText":"120_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_9687629_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTUzOXxpbWFnZS9qcGVnfGFHWXlMMmd6TXk4eE5UQTVOalF5TnprM01EVTVNQXxhMGE2YmQyYTNlM2UyOGFmYTU5YTExNjc1NGVlMjUwNTBmNTE1OWMzOGEzZmU4Mjk5NWE5ZjM4YmIxYmRjOGUx","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"9687629_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680717_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680717_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI5NTV8aW1hZ2UvanBlZ3xhR1U1TDJobE5DOHhOVEE1TmpBek5UWXdOalUxT0M4eU1EQXdYemsyT0RBM01UZGZSRVV1YW5CbnxkMzMwNGM2NzM1YWQ0YTc5MWU1OTVjMWRkZjdiNWMzN2Q0YWRlNzBmZjJlMWUxMDhkNDNkNTk0NmRjYjQ0MWRj","altText":"2000_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9680717_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ3OTZ8aW1hZ2UvanBlZ3xhRFppTDJoa1pDOHhOVEE1TmpBek5UZzJPRGN3TWk4eE5EUXdYemsyT0RBM01UZGZSRVV1YW5CbnwyY2JhMzcyMzlkMGZkNWQ0YTgwYzc1MjZmNjNkMWFiYzQ4NmRjYTc0YWVlMzU1MTgyZDMwOThiYWI3OGI4YzZi","altText":"1440_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9680717_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NzZ8aW1hZ2UvanBlZ3xhR1JsTDJnNFlpOHhOVEE1TmpBek5qRXpNRGcwTmk4eE1qZ3dYemsyT0RBM01UZGZSRVV1YW5CbnxjOTQwYmQxNWY4YmQxMjhlNGU1OTM3YjllZTMxMzJmNTJjODNjZGUzMmQ2NjQzZTZiYThkMGQ4ZTlhZjU2M2Qz","altText":"1280_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9680717_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTYzMXxpbWFnZS9qcGVnfGFEWXdMMmc0TkM4eE5UQTVOakF6TmpNNU1qazVNQzh4TURJMFh6azJPREEzTVRkZlJFVXVhbkJufDVmOGZlYjljOGIxNTE2ZTNjNGQ2ZGQ0NjI0MjZkNWExMTBkYTg3NDRlYTU1YmJkZDBjMjA4ZGVmOWYzNWYyMjM","altText":"1024_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9680717_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDk3OHxpbWFnZS9qcGVnfGFHUXlMMmczTmk4eE5UQTVOakF6TmpjNE5qSXdOaTgzTmpoZk9UWTRNRGN4TjE5RVJTNXFjR2N8YjliMTc1ZWQyYTBkOTI2N2FjYTI4YjA2MmQyMDc5OGFiZDdmMGNmMjYzZjFhY2Q4M2NjMzk0NjhmYzMxODY5MA","altText":"768_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9680717_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTg1MnxpbWFnZS9qcGVnfGFEQXlMMmczTUM4eE5UQTVOakF6TmprNE1qZ3hOQzgwT0RCZk9UWTRNRGN4TjE5RVJTNXFjR2N8ZDRiNjdjMDUzZTUwZmVkZmI1ZTM2YjRmNDI2MmUxMGUxYTI4YzVjYWE1OWY3ZmQ4MjY1ZTJjZDljZTBjYmI5Mw","altText":"480_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9680717_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc1fGltYWdlL2pwZWd8YUdNNEwyZ3hZUzh4TlRBNU5qQXpOek0zTmpBek1DOHlNREJmT1RZNE1EY3hOMTlFUlM1cWNHY3xkNzM3MjJjZmM1YzNjNzM0ZDYwYmJkYmMwODE4OTZlYjIxM2ZjYTRmNThjOTc3ZmY4MjMyNDkyMjA4OWE2NDJl","altText":"200_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9680717_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680717-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYxfGltYWdlL2pwZWd8YURCbEwyZzBZaTh4TlRBNU5qQXpPREl5TnprNU9DOHhNakJmT1RZNE1EY3hOMTlFUlM1cWNHY3w2NjViZGQxNzFkMzVhYzE2YTJlOTc1ZDY2YWQzMjdmNTljMjIyNjdhMDQ3ZDIzZTgwMDAzYzQ2OGFjMDQ2Yjlh","altText":"120_9680717_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9680717_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTUyNjR8aW1hZ2UvanBlZ3xhRGcyTDJobU9DOHhOVEE1TmpBek5UQTRNakkzTUF8YjNjZTRhODZjMDhkNzZjZjFkZGZlMmM0M2Y1MTQ0MGZjZjdkNDhmMDIwNzhiNzA5OGZlNWVhYTc1NzRjZmM1Mw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9680717_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExfGltYWdlL2pwZWd8YUdWbEwyZ3pPUzh4TlRBNU16QTVNRGszTlRjM05DOHlNREJmT1RZNE1EY3hObDlFUlM1cWNHY3wzM2NlMjM1NTNkOWI5YWQwZjVjMWE1NmJmYWU0NDRjOWE4YzcwMjYxN2M1M2QwNjdhYzdkMDQwMzk0MGQ4NDE4","altText":"200_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680716_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExfGltYWdlL2pwZWd8YUdWbEwyZ3pPUzh4TlRBNU16QTVNRGszTlRjM05DOHlNREJmT1RZNE1EY3hObDlFUlM1cWNHY3wzM2NlMjM1NTNkOWI5YWQwZjVjMWE1NmJmYWU0NDRjOWE4YzcwMjYxN2M1M2QwNjdhYzdkMDQwMzk0MGQ4NDE4","altText":"200_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680716_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQwODZ8aW1hZ2UvanBlZ3xhREkwTDJobFppOHhOVEE1TXpBNE9UUXpOVFkzT0M4eU1EQXdYemsyT0RBM01UWmZSRVV1YW5CbnxiNmQyMjEzNTdmMGUyNjA1NDUxOGJjOTEyYzM1NjdiMWNmZjY3YmI3ODc3N2FiMGRlZWYyMmExZjhlNDU2ZjI5","altText":"2000_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9680716_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzNTN8aW1hZ2UvanBlZ3xhR1pqTDJobE55OHhOVEE1TXpBNE9UWTJOVEExTkM4eE5EUXdYemsyT0RBM01UWmZSRVV1YW5CbnwyMTk1NzI5YTE4NzY4Mjc0ZWY3OTYxOWM5YWE2MjRhZTY1MGQxZWI4Yjg5YzEwODE5MzJkOGRiMDRhNGUxMzdk","altText":"1440_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9680716_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2OTh8aW1hZ2UvanBlZ3xhREpsTDJoa1pTOHhOVEE1TXpBNE9Ua3lOekU1T0M4eE1qZ3dYemsyT0RBM01UWmZSRVV1YW5CbnxkMWVkMzcxM2MxMjlkOTAxM2I4ZWFlODNhMzU2ZDI0YWIyOGY0ZjA5OTg1YmQ5ZjIzZDk3MjE0ZDg4MTQ0Mjk5","altText":"1280_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9680716_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY2N3xpbWFnZS9qcGVnfGFERXlMMmd4WlM4eE5UQTVNekE1TURFeU16Z3dOaTh4TURJMFh6azJPREEzTVRaZlJFVXVhbkJufGJjYjYzZjMyNTlkYzZjMmRmNzk0ZDM3MGI3YjAzZjA4ZDRjNGQ5MTMxOTc4ODg1MTFlMTZlNzA2NWUxMTJmODM","altText":"1024_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9680716_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDQzNnxpbWFnZS9qcGVnfGFHRXdMMmd5WWk4eE5UQTVNekE1TURVeE56QXlNaTgzTmpoZk9UWTRNRGN4Tmw5RVJTNXFjR2N8NTJiY2VkMTE0OTljMjZmYjcxYmFkOTg4YjY3MDA3OTY5MzY2Yzg2MDEyMjcwMzcxNjliZjFlNDE0ZTFiYzIyYw","altText":"768_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9680716_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk4NnxpbWFnZS9qcGVnfGFEY3dMMmd6TWk4eE5UQTVNekE1TURjeE16WXpNQzgwT0RCZk9UWTRNRGN4Tmw5RVJTNXFjR2N8ZGRiYTY1NzgxNGNiMTBjNjdlMGQ5NzllNmVjZTk1NzNmYmIzMTdiNDBlYmI1YzAzNzFkNDEzNTNlZWIyNTczMQ","altText":"480_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9680716_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjExfGltYWdlL2pwZWd8YUdWbEwyZ3pPUzh4TlRBNU16QTVNRGszTlRjM05DOHlNREJmT1RZNE1EY3hObDlFUlM1cWNHY3wzM2NlMjM1NTNkOWI5YWQwZjVjMWE1NmJmYWU0NDRjOWE4YzcwMjYxN2M1M2QwNjdhYzdkMDQwMzk0MGQ4NDE4","altText":"200_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9680716_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680716-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzY5fGltYWdlL2pwZWd8YURVNEwyaG1NaTh4TlRBNU16QTVNakU0T0RFNU1DOHhNakJmT1RZNE1EY3hObDlFUlM1cWNHY3w4MWMyMjhmYjAxOWU4YzQ2YmFiZjE2OTEyZmZiZTAwNTU4NzdiMThkMjUzZTM4ZThlMGFlM2U3YWNmOWY2Mjhj","altText":"120_9680716_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9680716_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Njk4OTF8aW1hZ2UvanBlZ3xhRFk1TDJoaU1TOHhOVEE1TXpBNE9EYzBOelUxTUF8ZDQ0MzY4NjIwYjQ0NDliYjBmYTRiNGNhMDAxZjlhODVlOTMwM2QyZDIxZmJkY2FiYTI2Yjc5ZmFkMmIzZmU1Zg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9680716_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURsakwyZzRaUzh4TlRBNU5qUXlPVFEzTnpreE9DOHlNREJmT1RZNE56WXlPVjlFUlM1cWNHY3xhODg0ZDVhYTE4ODQxMjA4OTNmZWZkMDNmZjRhN2UwOWMxNWFlNTFjNjg4M2Y2YjM5NmI2ZTE1OTkzNjBlNzkw","altText":"200_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687629_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURsakwyZzRaUzh4TlRBNU5qUXlPVFEzTnpreE9DOHlNREJmT1RZNE56WXlPVjlFUlM1cWNHY3xhODg0ZDVhYTE4ODQxMjA4OTNmZWZkMDNmZjRhN2UwOWMxNWFlNTFjNjg4M2Y2YjM5NmI2ZTE1OTkzNjBlNzkw","altText":"200_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687629_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFEUTBMMmd5TkM4eE5UQTVOalF5T0RReU9UTTBNaTh5TURBd1h6azJPRGMyTWpsZlJFVXVhbkJufDNlNWNiMTM2ZWIyOGZhNzg4OGRmNzEyNzY3MTkwNjE4OTkwYjUwODVhY2U1NWUwNDA2MWVjYjBlZDA4MmNiZmI","altText":"2000_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9687629_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFERTJMMmd5T0M4eE5UQTVOalF5T0RVMk1EUXhOQzh4TkRRd1h6azJPRGMyTWpsZlJFVXVhbkJufDEwNTQ3ZTg0NGRlMDQyMTU3ODc5ZjMwMGE4ZWMyZTMxZGE0YmFlOTE4OWEzYmYwOGI4NTgwMWIxMzg4OWI4MmY","altText":"1440_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_9687629_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFHUTBMMmd5WlM4eE5UQTVOalF5T0RjMU56QXlNaTh4TWpnd1h6azJPRGMyTWpsZlJFVXVhbkJufDg3MWY1MDIyNWQwNTM3NWNiNjI0ZDQwYmNlY2U5M2YyNjAwMzEyZTY2ZjM0Yzk5YzA2ZTNjOTY1MGQ1Yjk4Njg","altText":"1280_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_9687629_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFHRXpMMmd6TlM4eE5UQTVOalF5T0RrMU16WXpNQzh4TURJMFh6azJPRGMyTWpsZlJFVXVhbkJufDI5ZDYyZjFjMzIyMDE2MGU0YWJlODc2MGJlN2YwZWRiMTFiOTlhN2MwZDA5YmU3NGFjZDdmZjdlNTkyNWVjNjE","altText":"1024_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_9687629_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwMHxpbWFnZS9qcGVnfGFESXdMMmc0TkM4eE5UQTVOalF5T1RFMU1ESXpPQzgzTmpoZk9UWTROell5T1Y5RVJTNXFjR2N8YzI1MGU4ZjkyYThhY2U3NjI1MzcyMTlhZmU1MWNmMjA1MmMxYTVlYWZjMzg5ZDhkMmViNTU3MTdmNGUxNTk0MA","altText":"768_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_9687629_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDIyMnxpbWFnZS9qcGVnfGFHUmpMMmc0WVM4eE5UQTVOalF5T1RNME5qZzBOaTgwT0RCZk9UWTROell5T1Y5RVJTNXFjR2N8NTQwNDU4YTkyMzJjYTk3MzJiMDI3MDZmMzM5OTQ2YTdiY2U2ZGVhMTM5NjUyMjlkNzY2Y2EzMDkwZjU2MzE3Nw","altText":"480_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_9687629_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ3fGltYWdlL2pwZWd8YURsakwyZzRaUzh4TlRBNU5qUXlPVFEzTnpreE9DOHlNREJmT1RZNE56WXlPVjlFUlM1cWNHY3xhODg0ZDVhYTE4ODQxMjA4OTNmZWZkMDNmZjRhN2UwOWMxNWFlNTFjNjg4M2Y2YjM5NmI2ZTE1OTkzNjBlNzkw","altText":"200_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9687629_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9687629-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIxfGltYWdlL2pwZWd8YURnekwyZzJOQzh4TlRBNU5qUXpNREV6TXpJM09DOHhNakJmT1RZNE56WXlPVjlFUlM1cWNHY3xhNjhjYjcwZDVhMGJkYjlhOTExMWI4YmY1YzY4NjYyZTkxZWY3MWVlNTE2NTEwMmRjMWRiZWE2ZDgzMzk0ODhi","altText":"120_9687629_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_9687629_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTUzOXxpbWFnZS9qcGVnfGFHWXlMMmd6TXk4eE5UQTVOalF5TnprM01EVTVNQXxhMGE2YmQyYTNlM2UyOGFmYTU5YTExNjc1NGVlMjUwNTBmNTE1OWMzOGEzZmU4Mjk5NWE5ZjM4YmIxYmRjOGUx","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"9687629_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2202-1201/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2202-1201_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966267556","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; with push-button; 2.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60506219","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2202-1201/000-014
2-conductor through terminal block; with push-button; 2.5 mm²; with test port; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.