[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2222-1307/999-953","name":"2-conductor/1-pin ground carrier terminal block; with push-button; 2.5 mm²; suitable for Ex nA applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-1-pin-ground-carrier-terminal-block/p/2222-1307_999-953","description":"<h2>Ground terminal block, 2222 Series, green-yellow</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 2222-1307/999-953). Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Conductors should only be connected to this ground terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This ground terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. A push-button is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjU0OTh8aW1hZ2UvanBlZ3xhR0l3TDJobFlTOHhOVEEzTkRrMk16QXpNREEwTmd8OWQ5MGRmODU5MjhkYjczYWM1MjAwNDNmMmYyYjE1YTQyODRlNGI2MDQ2YzM3YzJjYjNlZWU1YTFlM2Y0M2VkMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8354251_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzNDF8aW1hZ2UvanBlZ3xhRFpoTDJnNVpDOHhOVEEzTkRrMk5EUTNNVGd6T0M4eE5EUXdYemd6TlRReU5URmZSRVV1YW5CbnwwM2EyOTViNzY0MDY4ZjUyMzVjMDFjYjJlMGIzZTgxOTRiZTY4ODhiZjAwZmI3OTk0OTU0ZDFjMWRlNzA0ZGI0","altText":"1440_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ2MjV8aW1hZ2UvanBlZ3xhR05pTDJnNFl5OHhOVEEzTkRrMk5Ea3pNRFU1TUM4eE1qZ3dYemd6TlRReU5URmZSRVV1YW5CbnwwYjI4MjkyOTRhNjYzMWY2ZWVjNmUxYjUyODQ5NWJhZmNhNjc4MDMyZTc0ZDE5MDNkMzdhNThiOTg4MGM3Nzdj","altText":"1280_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDczN3xpbWFnZS9qcGVnfGFHVTBMMmd6Tmk4eE5UQTNORGsyTlRNNE9UTTBNaTh4TURJMFh6Z3pOVFF5TlRGZlJFVXVhbkJufDU4ZDdiYjUzYzE4ZTZhYmRmZmQwMmFiZWZkNzZhN2U3OGYyMDBhYmRkN2Q4ZTQ5NWE5MzM4OTJhNWQ3YzZjYjA","altText":"1024_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTA3NHxpbWFnZS9qcGVnfGFHRmxMMmd5T1M4eE5UQTNORGsyTlRjME9UYzVNQzgzTmpoZk9ETTFOREkxTVY5RVJTNXFjR2N8ODk3YWE1MzFjYjNhMDM5NzcxYjA4Mzg1N2ZkMTQ3NThkNWE1MmUzYmQ2ZTBlN2ZkOTM2ZjY2NGNmZjE5NDY3OA","altText":"768_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIxOHxpbWFnZS9qcGVnfGFEVmtMMmd5Wmk4eE5UQTNORGsyTmpJM05EQTNPQzgwT0RCZk9ETTFOREkxTVY5RVJTNXFjR2N8MTM1MTdlOGRmY2JjZjA2MWViMGNkM2I2M2FhMmViZTgwZjM1YTU0OGE5MGVkMDgxOWQ0YmFkYzAxOWRhNDk0NA","altText":"480_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8354251_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjUyfGltYWdlL2pwZWd8YURZeUwyaGlNQzh4TlRBM05EazJOemt4TWpRM09DOHhNakJmT0RNMU5ESTFNVjlFUlM1cWNHY3w3NTJhOWY4YjY1ZDc1MTRlZWY1Y2JmZDZhOWFmMGZhODU0NmRiMzg5NzNkNjNhMjMzNTE0M2JkZTA2MjA3ZGVl","altText":"120_8354251_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8354251_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8354251_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8354251_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzNDF8aW1hZ2UvanBlZ3xhRFpoTDJnNVpDOHhOVEEzTkRrMk5EUTNNVGd6T0M4eE5EUXdYemd6TlRReU5URmZSRVV1YW5CbnwwM2EyOTViNzY0MDY4ZjUyMzVjMDFjYjJlMGIzZTgxOTRiZTY4ODhiZjAwZmI3OTk0OTU0ZDFjMWRlNzA0ZGI0","altText":"1440_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8354251_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ2MjV8aW1hZ2UvanBlZ3xhR05pTDJnNFl5OHhOVEEzTkRrMk5Ea3pNRFU1TUM4eE1qZ3dYemd6TlRReU5URmZSRVV1YW5CbnwwYjI4MjkyOTRhNjYzMWY2ZWVjNmUxYjUyODQ5NWJhZmNhNjc4MDMyZTc0ZDE5MDNkMzdhNThiOTg4MGM3Nzdj","altText":"1280_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8354251_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDczN3xpbWFnZS9qcGVnfGFHVTBMMmd6Tmk4eE5UQTNORGsyTlRNNE9UTTBNaTh4TURJMFh6Z3pOVFF5TlRGZlJFVXVhbkJufDU4ZDdiYjUzYzE4ZTZhYmRmZmQwMmFiZWZkNzZhN2U3OGYyMDBhYmRkN2Q4ZTQ5NWE5MzM4OTJhNWQ3YzZjYjA","altText":"1024_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8354251_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTA3NHxpbWFnZS9qcGVnfGFHRmxMMmd5T1M4eE5UQTNORGsyTlRjME9UYzVNQzgzTmpoZk9ETTFOREkxTVY5RVJTNXFjR2N8ODk3YWE1MzFjYjNhMDM5NzcxYjA4Mzg1N2ZkMTQ3NThkNWE1MmUzYmQ2ZTBlN2ZkOTM2ZjY2NGNmZjE5NDY3OA","altText":"768_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8354251_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIxOHxpbWFnZS9qcGVnfGFEVmtMMmd5Wmk4eE5UQTNORGsyTmpJM05EQTNPQzgwT0RCZk9ETTFOREkxTVY5RVJTNXFjR2N8MTM1MTdlOGRmY2JjZjA2MWViMGNkM2I2M2FhMmViZTgwZjM1YTU0OGE5MGVkMDgxOWQ0YmFkYzAxOWRhNDk0NA","altText":"480_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8354251_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8354251_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjUyfGltYWdlL2pwZWd8YURZeUwyaGlNQzh4TlRBM05EazJOemt4TWpRM09DOHhNakJmT0RNMU5ESTFNVjlFUlM1cWNHY3w3NTJhOWY4YjY1ZDc1MTRlZWY1Y2JmZDZhOWFmMGZhODU0NmRiMzg5NzNkNjNhMjMzNTE0M2JkZTA2MjA3ZGVl","altText":"120_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8354251_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjU0OTh8aW1hZ2UvanBlZ3xhR0l3TDJobFlTOHhOVEEzTkRrMk16QXpNREEwTmd8OWQ5MGRmODU5MjhkYjczYWM1MjAwNDNmMmYyYjE1YTQyODRlNGI2MDQ2YzM3YzJjYjNlZWU1YTFlM2Y0M2VkMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8354251_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5fGltYWdlL2pwZWd8YURrM0wyaG1ZaTh4TlRBM05qWTFPVFE1TkRrME1pOHlNREJmT0RNMU5ESTJNRjlFUlM1cWNHY3xkZTI5MzllZjczY2FmNGUwNGQ0ZDBlZWY5ZTk1OThmMzI4MTdkMGMzNWJlZmU4N2E4ZWYwYTU4MjhlYWZlNmZj","altText":"200_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8354260_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5fGltYWdlL2pwZWd8YURrM0wyaG1ZaTh4TlRBM05qWTFPVFE1TkRrME1pOHlNREJmT0RNMU5ESTJNRjlFUlM1cWNHY3xkZTI5MzllZjczY2FmNGUwNGQ0ZDBlZWY5ZTk1OThmMzI4MTdkMGMzNWJlZmU4N2E4ZWYwYTU4MjhlYWZlNmZj","altText":"200_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8354260_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE3MjN8aW1hZ2UvanBlZ3xhRGN3TDJneFpDOHhOVEEzTmpZMU56RTJPRFF4TkM4eE5EUXdYemd6TlRReU5qQmZSRVV1YW5CbnwzZGJhYWQ1YjUxNWU1OWY0ZTBlZDZlNjg3NGE2NGNjZmEwZTZjNmE4ZjIxNDU3NmUzMDQ0ZDQ4NzEwMTZkNTdi","altText":"1440_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8354260_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwNzl8aW1hZ2UvanBlZ3xhRFF4TDJneU5DOHhOVEEzTmpZMU56TTJOVEF5TWk4eE1qZ3dYemd6TlRReU5qQmZSRVV1YW5CbnxjNjYxN2I4ODVjYjUzOTJiY2UxNTg2MjkyZDUxNDIzNzMzYzliOWFiNmNhN2Y1ZjUzZWEwZGI1ZjExNGZlYmU2","altText":"1280_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8354260_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzQ2NHxpbWFnZS9qcGVnfGFEaGtMMmd6TlM4eE5UQTNOalkxTnpnNE9UTXhNQzh4TURJMFh6Z3pOVFF5TmpCZlJFVXVhbkJufGU0OGUzMDYyZGU1Y2I5NTE5Yzg4Y2JlZDBkOTgyNzAzNjdjNjViYjQxODYyMzc3MmVmYjI5MDI3MWI1ZWZiMmQ","altText":"1024_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8354260_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyM3xpbWFnZS9qcGVnfGFHVTRMMmc1TUM4eE5UQTNOalkxT0RReE16VTVPQzgzTmpoZk9ETTFOREkyTUY5RVJTNXFjR2N8YzU0MGYwYzViMzYxNGVkNjcyZjJiM2VjZjViNzJjMWRiNTY2MTUzN2JiYWUwOTE2MzE4YjE2OThhNGQyODczMw","altText":"768_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8354260_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk3NHxpbWFnZS9qcGVnfGFHRXdMMmhsWkM4eE5UQTNOalkxT1RBMk9EazFPQzgwT0RCZk9ETTFOREkyTUY5RVJTNXFjR2N8MTk0YWFiYmFiNGIyNDZiMzQzM2I5ZmNlZDhiMmQ2ZWQwMjEwYTU4NDAwNGYxMjgzNzg2N2JjOTlmNzI3ZTBlMA","altText":"480_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8354260_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5fGltYWdlL2pwZWd8YURrM0wyaG1ZaTh4TlRBM05qWTFPVFE1TkRrME1pOHlNREJmT0RNMU5ESTJNRjlFUlM1cWNHY3xkZTI5MzllZjczY2FmNGUwNGQ0ZDBlZWY5ZTk1OThmMzI4MTdkMGMzNWJlZmU4N2E4ZWYwYTU4MjhlYWZlNmZj","altText":"200_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8354260_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YUdRMkwyZ3hZeTh4TlRBM05qWTJNRGMwTURFeU5pOHhNakJmT0RNMU5ESTJNRjlFUlM1cWNHY3xmM2Q5Mjc4ZDBkMWE3ODJiMjY2ZGUzOGZlM2Y1OWU1NmRlMzRhMzllMDViMTUxYTQ5MzFmOGJmY2E4MmVhOThj","altText":"120_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8354260_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjMyMTJ8aW1hZ2UvanBlZ3xhRFptTDJobVlpOHhOVEEzTmpZMU5EazNNamsxT0F8NDNjMmE0MmVjNWQ1N2YyOGFmYTZiN2E0YmYzNWEyNWMyZTNiMmZmMDhjMTY2NDMxMmVhMjE0MmMwZTVlZTk2YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8354260_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURaaUwyZ3laQzh4TlRBNE1EZzROakl6T1RJMk1pOHlNREJmT0RNMU5ETTFORjlFUlM1cWNHY3xmZGRkYWRjOGRiODRhYzZhN2FlM2E2ZTUzYjJhNGUyODQ5YWQyOTQ1ODVkNDc4YTBjMWVkNjAyMWQxZjNmZDFi","altText":"200_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_8354354_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURaaUwyZ3laQzh4TlRBNE1EZzROakl6T1RJMk1pOHlNREJmT0RNMU5ETTFORjlFUlM1cWNHY3xmZGRkYWRjOGRiODRhYzZhN2FlM2E2ZTUzYjJhNGUyODQ5YWQyOTQ1ODVkNDc4YTBjMWVkNjAyMWQxZjNmZDFi","altText":"200_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_8354354_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHWTFMMmd5WlM4eE5UQTRNRGc0TlRZeE5qWTNNQzh4TkRRd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDM1ODYzNjZmMGY1MjI2N2VlZDNmZDRmN2U2YmI0YjI3YzQwOWI2NzJiOTIwMzA0YTllZTIwZjgyOTBiOGNkNWI","altText":"1440_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_8354354_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFETTJMMmd5WWk4eE5UQTRNRGc0TlRjME56YzBNaTh4TWpnd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDkxMzVkMjdlZTBmMmUwYzY2YThiOGZlYjc0NDY4NzM0YjY1YzU1MmNiZjIwMjUzMmRhMWE1YjkzOGU2MDg3MmE","altText":"1280_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_8354354_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFEYzNMMmd5Tnk4eE5UQTRNRGc0TlRnM09EZ3hOQzh4TURJMFh6Z3pOVFF6TlRSZlJFVXVhbkJufDgxNGExM2UxZTdhYTJkNDBiNzgyNmIxMjRjZWIzNzBmYWIzMmMwZDE4MjM4N2U2NDNiMzYzNjkzYmYyZWEyODI","altText":"1024_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_8354354_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFEUXpMMmd5Tmk4eE5UQTRNRGc0TmpBd09UZzROaTgzTmpoZk9ETTFORE0xTkY5RVJTNXFjR2N8M2Y2YmY5ZGVkZDBkNGJlOTgzODY5NTFiOWFlZTc1YTZmMmQ0OTE3Mjg5YWNkNTNiODRjNzkyMmQ0YzRkMjlkNg","altText":"768_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_8354354_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI1NHxpbWFnZS9qcGVnfGFERTFMMmd5WVM4eE5UQTRNRGc0TmpFME1EazFPQzgwT0RCZk9ETTFORE0xTkY5RVJTNXFjR2N8NTNhYzFkZGFiZDg3NDNlMWUyYjA3NjA4ZTliZjI0ZmU4NTUxZjc1YjE0MjNkYjY0ZDM2MTU4NGY2ODZmNTYzMQ","altText":"480_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_8354354_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURaaUwyZ3laQzh4TlRBNE1EZzROakl6T1RJMk1pOHlNREJmT0RNMU5ETTFORjlFUlM1cWNHY3xmZGRkYWRjOGRiODRhYzZhN2FlM2E2ZTUzYjJhNGUyODQ5YWQyOTQ1ODVkNDc4YTBjMWVkNjAyMWQxZjNmZDFi","altText":"200_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_8354354_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE3fGltYWdlL2pwZWd8YUdaaEwyZ3pOeTh4TlRBNE1EZzROalUyTmprME1pOHhNakJmT0RNMU5ETTFORjlFUlM1cWNHY3wwMzE2YmNhZGU1NDU5MTI3ZTEzMzMyMGQ1ZDg2YWNmN2EzM2QzODYxMmRjMDJhZDJiZGEzNGZjNDYxY2E4NzE2","altText":"120_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_8354354_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDAyNzR8aW1hZ2UvanBlZ3xhRFV6TDJnME15OHhOVEE0TURnNE5UQXlOamcwTmd8NDVmZGMxNzVlNDI3NWI1ODExY2ExYTVjMzRiNmQwZmQwOGQ0ZDlmZjZiZmMyNDQwNGI2ZTliN2UxMjE3ZmUwYw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"8354354_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8354251_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8354251_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3MTR8aW1hZ2UvanBlZ3xhREJpTDJoaFlpOHhOVEEzTkRrMk5EQTNPRFl5TWk4eU1EQXdYemd6TlRReU5URmZSRVV1YW5CbnxlMzNkNTQwMzEzMTc3YmNkYmExM2QzNzg1NmFiOTM5Zjk0ZDUzOTk5NTE0NDE3MzQwOTQ4Zjg2NmE4YzAzY2Uz","altText":"2000_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8354251_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzNDF8aW1hZ2UvanBlZ3xhRFpoTDJnNVpDOHhOVEEzTkRrMk5EUTNNVGd6T0M4eE5EUXdYemd6TlRReU5URmZSRVV1YW5CbnwwM2EyOTViNzY0MDY4ZjUyMzVjMDFjYjJlMGIzZTgxOTRiZTY4ODhiZjAwZmI3OTk0OTU0ZDFjMWRlNzA0ZGI0","altText":"1440_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8354251_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ2MjV8aW1hZ2UvanBlZ3xhR05pTDJnNFl5OHhOVEEzTkRrMk5Ea3pNRFU1TUM4eE1qZ3dYemd6TlRReU5URmZSRVV1YW5CbnwwYjI4MjkyOTRhNjYzMWY2ZWVjNmUxYjUyODQ5NWJhZmNhNjc4MDMyZTc0ZDE5MDNkMzdhNThiOTg4MGM3Nzdj","altText":"1280_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8354251_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDczN3xpbWFnZS9qcGVnfGFHVTBMMmd6Tmk4eE5UQTNORGsyTlRNNE9UTTBNaTh4TURJMFh6Z3pOVFF5TlRGZlJFVXVhbkJufDU4ZDdiYjUzYzE4ZTZhYmRmZmQwMmFiZWZkNzZhN2U3OGYyMDBhYmRkN2Q4ZTQ5NWE5MzM4OTJhNWQ3YzZjYjA","altText":"1024_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8354251_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTA3NHxpbWFnZS9qcGVnfGFHRmxMMmd5T1M4eE5UQTNORGsyTlRjME9UYzVNQzgzTmpoZk9ETTFOREkxTVY5RVJTNXFjR2N8ODk3YWE1MzFjYjNhMDM5NzcxYjA4Mzg1N2ZkMTQ3NThkNWE1MmUzYmQ2ZTBlN2ZkOTM2ZjY2NGNmZjE5NDY3OA","altText":"768_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8354251_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTIxOHxpbWFnZS9qcGVnfGFEVmtMMmd5Wmk4eE5UQTNORGsyTmpJM05EQTNPQzgwT0RCZk9ETTFOREkxTVY5RVJTNXFjR2N8MTM1MTdlOGRmY2JjZjA2MWViMGNkM2I2M2FhMmViZTgwZjM1YTU0OGE5MGVkMDgxOWQ0YmFkYzAxOWRhNDk0NA","altText":"480_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8354251_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgwfGltYWdlL2pwZWd8YURneUwyZ3pPUzh4TlRBM05EazJOalUyT0RrNU1DOHlNREJmT0RNMU5ESTFNVjlFUlM1cWNHY3wxNzhhMzRiNDQ4YjVjMzE0OWU1ODVjZjY3MDMzYTgwZjU3ZGFkMjVlMjg0ODk4NWFmMWE4NWNmNzMyYWRkYTNi","altText":"200_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8354251_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8354251-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjUyfGltYWdlL2pwZWd8YURZeUwyaGlNQzh4TlRBM05EazJOemt4TWpRM09DOHhNakJmT0RNMU5ESTFNVjlFUlM1cWNHY3w3NTJhOWY4YjY1ZDc1MTRlZWY1Y2JmZDZhOWFmMGZhODU0NmRiMzg5NzNkNjNhMjMzNTE0M2JkZTA2MjA3ZGVl","altText":"120_8354251_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8354251_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NjU0OTh8aW1hZ2UvanBlZ3xhR0l3TDJobFlTOHhOVEEzTkRrMk16QXpNREEwTmd8OWQ5MGRmODU5MjhkYjczYWM1MjAwNDNmMmYyYjE1YTQyODRlNGI2MDQ2YzM3YzJjYjNlZWU1YTFlM2Y0M2VkMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8354251_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5fGltYWdlL2pwZWd8YURrM0wyaG1ZaTh4TlRBM05qWTFPVFE1TkRrME1pOHlNREJmT0RNMU5ESTJNRjlFUlM1cWNHY3xkZTI5MzllZjczY2FmNGUwNGQ0ZDBlZWY5ZTk1OThmMzI4MTdkMGMzNWJlZmU4N2E4ZWYwYTU4MjhlYWZlNmZj","altText":"200_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8354260_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5fGltYWdlL2pwZWd8YURrM0wyaG1ZaTh4TlRBM05qWTFPVFE1TkRrME1pOHlNREJmT0RNMU5ESTJNRjlFUlM1cWNHY3xkZTI5MzllZjczY2FmNGUwNGQ0ZDBlZWY5ZTk1OThmMzI4MTdkMGMzNWJlZmU4N2E4ZWYwYTU4MjhlYWZlNmZj","altText":"200_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8354260_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1OTN8aW1hZ2UvanBlZ3xhRFEyTDJnelppOHhOVEEzTmpZMU5qVXhNekExTkM4eU1EQXdYemd6TlRReU5qQmZSRVV1YW5Cbnw3NGE2ODliZjBkNzMzNjZiZjczYjA1NzM0MTYzY2I2ODNlMDVhNjQxNDdhZjY0NTljZTJlZTA0NjVmMTRlZTFm","altText":"2000_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8354260_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE3MjN8aW1hZ2UvanBlZ3xhRGN3TDJneFpDOHhOVEEzTmpZMU56RTJPRFF4TkM4eE5EUXdYemd6TlRReU5qQmZSRVV1YW5CbnwzZGJhYWQ1YjUxNWU1OWY0ZTBlZDZlNjg3NGE2NGNjZmEwZTZjNmE4ZjIxNDU3NmUzMDQ0ZDQ4NzEwMTZkNTdi","altText":"1440_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8354260_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAwNzl8aW1hZ2UvanBlZ3xhRFF4TDJneU5DOHhOVEEzTmpZMU56TTJOVEF5TWk4eE1qZ3dYemd6TlRReU5qQmZSRVV1YW5CbnxjNjYxN2I4ODVjYjUzOTJiY2UxNTg2MjkyZDUxNDIzNzMzYzliOWFiNmNhN2Y1ZjUzZWEwZGI1ZjExNGZlYmU2","altText":"1280_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8354260_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzQ2NHxpbWFnZS9qcGVnfGFEaGtMMmd6TlM4eE5UQTNOalkxTnpnNE9UTXhNQzh4TURJMFh6Z3pOVFF5TmpCZlJFVXVhbkJufGU0OGUzMDYyZGU1Y2I5NTE5Yzg4Y2JlZDBkOTgyNzAzNjdjNjViYjQxODYyMzc3MmVmYjI5MDI3MWI1ZWZiMmQ","altText":"1024_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8354260_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NzYyM3xpbWFnZS9qcGVnfGFHVTRMMmc1TUM4eE5UQTNOalkxT0RReE16VTVPQzgzTmpoZk9ETTFOREkyTUY5RVJTNXFjR2N8YzU0MGYwYzViMzYxNGVkNjcyZjJiM2VjZjViNzJjMWRiNTY2MTUzN2JiYWUwOTE2MzE4YjE2OThhNGQyODczMw","altText":"768_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8354260_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk3NHxpbWFnZS9qcGVnfGFHRXdMMmhsWkM4eE5UQTNOalkxT1RBMk9EazFPQzgwT0RCZk9ETTFOREkyTUY5RVJTNXFjR2N8MTk0YWFiYmFiNGIyNDZiMzQzM2I5ZmNlZDhiMmQ2ZWQwMjEwYTU4NDAwNGYxMjgzNzg2N2JjOTlmNzI3ZTBlMA","altText":"480_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8354260_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA5fGltYWdlL2pwZWd8YURrM0wyaG1ZaTh4TlRBM05qWTFPVFE1TkRrME1pOHlNREJmT0RNMU5ESTJNRjlFUlM1cWNHY3xkZTI5MzllZjczY2FmNGUwNGQ0ZDBlZWY5ZTk1OThmMzI4MTdkMGMzNWJlZmU4N2E4ZWYwYTU4MjhlYWZlNmZj","altText":"200_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8354260_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8354260-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjc2fGltYWdlL2pwZWd8YUdRMkwyZ3hZeTh4TlRBM05qWTJNRGMwTURFeU5pOHhNakJmT0RNMU5ESTJNRjlFUlM1cWNHY3xmM2Q5Mjc4ZDBkMWE3ODJiMjY2ZGUzOGZlM2Y1OWU1NmRlMzRhMzllMDViMTUxYTQ5MzFmOGJmY2E4MmVhOThj","altText":"120_8354260_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8354260_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MjMyMTJ8aW1hZ2UvanBlZ3xhRFptTDJobVlpOHhOVEEzTmpZMU5EazNNamsxT0F8NDNjMmE0MmVjNWQ1N2YyOGFmYTZiN2E0YmYzNWEyNWMyZTNiMmZmMDhjMTY2NDMxMmVhMjE0MmMwZTVlZTk2YQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8354260_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURaaUwyZ3laQzh4TlRBNE1EZzROakl6T1RJMk1pOHlNREJmT0RNMU5ETTFORjlFUlM1cWNHY3xmZGRkYWRjOGRiODRhYzZhN2FlM2E2ZTUzYjJhNGUyODQ5YWQyOTQ1ODVkNDc4YTBjMWVkNjAyMWQxZjNmZDFi","altText":"200_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_8354354_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURaaUwyZ3laQzh4TlRBNE1EZzROakl6T1RJMk1pOHlNREJmT0RNMU5ETTFORjlFUlM1cWNHY3xmZGRkYWRjOGRiODRhYzZhN2FlM2E2ZTUzYjJhNGUyODQ5YWQyOTQ1ODVkNDc4YTBjMWVkNjAyMWQxZjNmZDFi","altText":"200_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_8354354_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHSXlMMmd6TlM4eE5UQTRNRGc0TlRReU1EQTJNaTh5TURBd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDJkYzZiOWYwOWM1NmExMTQ2MGRmNjIwYWMxNTQwYjYwYjU3YWUwYzhhZDU3NWMzMzQ5N2Q2NDE4Nzc5OGUyYWY","altText":"2000_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_8354354_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFHWTFMMmd5WlM4eE5UQTRNRGc0TlRZeE5qWTNNQzh4TkRRd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDM1ODYzNjZmMGY1MjI2N2VlZDNmZDRmN2U2YmI0YjI3YzQwOWI2NzJiOTIwMzA0YTllZTIwZjgyOTBiOGNkNWI","altText":"1440_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_8354354_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFETTJMMmd5WWk4eE5UQTRNRGc0TlRjME56YzBNaTh4TWpnd1h6Z3pOVFF6TlRSZlJFVXVhbkJufDkxMzVkMjdlZTBmMmUwYzY2YThiOGZlYjc0NDY4NzM0YjY1YzU1MmNiZjIwMjUzMmRhMWE1YjkzOGU2MDg3MmE","altText":"1280_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_8354354_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFEYzNMMmd5Tnk4eE5UQTRNRGc0TlRnM09EZ3hOQzh4TURJMFh6Z3pOVFF6TlRSZlJFVXVhbkJufDgxNGExM2UxZTdhYTJkNDBiNzgyNmIxMjRjZWIzNzBmYWIzMmMwZDE4MjM4N2U2NDNiMzYzNjkzYmYyZWEyODI","altText":"1024_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_8354354_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2NXxpbWFnZS9qcGVnfGFEUXpMMmd5Tmk4eE5UQTRNRGc0TmpBd09UZzROaTgzTmpoZk9ETTFORE0xTkY5RVJTNXFjR2N8M2Y2YmY5ZGVkZDBkNGJlOTgzODY5NTFiOWFlZTc1YTZmMmQ0OTE3Mjg5YWNkNTNiODRjNzkyMmQ0YzRkMjlkNg","altText":"768_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_8354354_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI1NHxpbWFnZS9qcGVnfGFERTFMMmd5WVM4eE5UQTRNRGc0TmpFME1EazFPQzgwT0RCZk9ETTFORE0xTkY5RVJTNXFjR2N8NTNhYzFkZGFiZDg3NDNlMWUyYjA3NjA4ZTliZjI0ZmU4NTUxZjc1YjE0MjNkYjY0ZDM2MTU4NGY2ODZmNTYzMQ","altText":"480_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_8354354_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIxfGltYWdlL2pwZWd8YURaaUwyZ3laQzh4TlRBNE1EZzROakl6T1RJMk1pOHlNREJmT0RNMU5ETTFORjlFUlM1cWNHY3xmZGRkYWRjOGRiODRhYzZhN2FlM2E2ZTUzYjJhNGUyODQ5YWQyOTQ1ODVkNDc4YTBjMWVkNjAyMWQxZjNmZDFi","altText":"200_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_8354354_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8354354-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE3fGltYWdlL2pwZWd8YUdaaEwyZ3pOeTh4TlRBNE1EZzROalUyTmprME1pOHhNakJmT0RNMU5ETTFORjlFUlM1cWNHY3wwMzE2YmNhZGU1NDU5MTI3ZTEzMzMyMGQ1ZDg2YWNmN2EzM2QzODYxMmRjMDJhZDJiZGEzNGZjNDYxY2E4NzE2","altText":"120_8354354_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_8354354_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDAyNzR8aW1hZ2UvanBlZ3xhRFV6TDJnME15OHhOVEE0TURnNE5UQXlOamcwTmd8NDVmZGMxNzVlNDI3NWI1ODExY2ExYTVjMzRiNmQwZmQwOGQ0ZDlmZjZiZmMyNDQwNGI2ZTliN2UxMjE3ZmUwYw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"8354354_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2222-1307/999-953","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-1-pin-ground-carrier-terminal-block/p/2222-1307_999-953","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966204216","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20048","name":"X-COM S","url":"/c/x-com-s","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor/1-pin ground carrier terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor/1-pin ground carrier terminal block; with push-button; 2.5 mm²; suitable for Ex nA applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60494430","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"2-conductor/1-pin ground carrier terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
X-COM S
Item no. 2222-1307/999-953
2-conductor/1-pin ground carrier terminal block; with push-button; 2.5 mm²; suitable for Ex nA applications; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; green-yellow