[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2250-1201/000-014","name":"2-conductor miniature through terminal block; with push-button; 1 mm²; for DIN-15 rail; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-1201_000-014","description":"<h2>Through terminal block, 2250 Series, brown</h2><br/><br/>This through terminal block (item number 2250-1201/000-014) streamlines wire connections, making them both quick and easy. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Rated current and voltage are key factors to consider when choosing a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points for connecting a single potential. The brown housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. You can connect copper conductors thanks to front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Njk0Njl8aW1hZ2UvanBlZ3xhR1ZqTDJnNU1pOHhOVEE1TURjMk9EVTBNemMzTkF8MDAxZTMwMDk4MGE0ZGJiYTRlNjI5OTVlMzA1NTdhMzA5ZDk2ZGQ3MWEzY2Q2MWMzMWM0ZWQ3MzEwOTAxMWZkYw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9326658_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjMyOTl8aW1hZ2UvanBlZ3xhR1EzTDJoaU5DOHhOVEE1TURjM01URTVOems0TWk4eE5EUXdYemt6TWpZMk5UaGZSRVV1YW5CbnwyYjY0NmFmOTljYjU4YzIyZGY5NGRmN2VkMGY5YzBhNDIzMzE1MjlhN2IyYzU3N2U4M2RlODI3YjQ1N2Y1ZTZh","altText":"1440_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MDd8aW1hZ2UvanBlZ3xhR0V3TDJoaE55OHhOVEE1TURjM01UVTFPRFF6TUM4eE1qZ3dYemt6TWpZMk5UaGZSRVV1YW5CbnwwYmI2MDUyYzk4YTYxNDlkODJmZDJiNTcxMjJlMTdiYTQ4NjBiNGQzOTFmYmZhZmU3NDVlZDMzN2QzNWVmMDEx","altText":"1280_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODc4OHxpbWFnZS9qcGVnfGFHSm1MMmc1WkM4eE5UQTVNRGMzTVRneU1EVTNOQzh4TURJMFh6a3pNalkyTlRoZlJFVXVhbkJufDNjYTg2NWM0NzI1ZWYxMjZlY2UzMWU1NjEyMmI5MTc0MWZiMDUzNTRiM2M0NjhlY2E3NmExY2FiNmZkMmFkOTI","altText":"1024_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE2N3xpbWFnZS9qcGVnfGFEazFMMmcwWlM4eE5UQTVNRGMzTWpBNE1qY3hPQzgzTmpoZk9UTXlOalkxT0Y5RVJTNXFjR2N8ZGVkZWNlYmUyNjI3ZTE3YWVhZmE1YzAxNTJmY2Q1OTZkZmJiNGIxZGMzODM1MmI5ODZlOTdlMGM0ZmNjNGUxOA","altText":"768_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTU1OHxpbWFnZS9qcGVnfGFHUTNMMmcwTnk4eE5UQTVNRGMzTWpJM09UTXlOaTgwT0RCZk9UTXlOalkxT0Y5RVJTNXFjR2N8M2RmMzMzMDE3ZjJjMmFjNTQ4NzFiNmE1MGZiNjljMzFmNjExMDQ0ZjhiOTI0MjRjZGI3NjhkZDIzMDk2MzcwNA","altText":"480_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9326658_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ2fGltYWdlL2pwZWd8YUdGaEwyZ3hZUzh4TlRBNU1EYzNNekF6TWprNU1DOHhNakJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2YzgyZmIzYWVhY2RkZGQ2ZjYyZGY5OWEzNzc0YTg3ODAwYzk2NzhlNzRkYjM0ZTQwMDVjMDZmMzNmZTEyODc5","altText":"120_9326658_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9326658_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9326658_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9326658_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjMyOTl8aW1hZ2UvanBlZ3xhR1EzTDJoaU5DOHhOVEE1TURjM01URTVOems0TWk4eE5EUXdYemt6TWpZMk5UaGZSRVV1YW5CbnwyYjY0NmFmOTljYjU4YzIyZGY5NGRmN2VkMGY5YzBhNDIzMzE1MjlhN2IyYzU3N2U4M2RlODI3YjQ1N2Y1ZTZh","altText":"1440_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9326658_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MDd8aW1hZ2UvanBlZ3xhR0V3TDJoaE55OHhOVEE1TURjM01UVTFPRFF6TUM4eE1qZ3dYemt6TWpZMk5UaGZSRVV1YW5CbnwwYmI2MDUyYzk4YTYxNDlkODJmZDJiNTcxMjJlMTdiYTQ4NjBiNGQzOTFmYmZhZmU3NDVlZDMzN2QzNWVmMDEx","altText":"1280_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9326658_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODc4OHxpbWFnZS9qcGVnfGFHSm1MMmc1WkM4eE5UQTVNRGMzTVRneU1EVTNOQzh4TURJMFh6a3pNalkyTlRoZlJFVXVhbkJufDNjYTg2NWM0NzI1ZWYxMjZlY2UzMWU1NjEyMmI5MTc0MWZiMDUzNTRiM2M0NjhlY2E3NmExY2FiNmZkMmFkOTI","altText":"1024_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9326658_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE2N3xpbWFnZS9qcGVnfGFEazFMMmcwWlM4eE5UQTVNRGMzTWpBNE1qY3hPQzgzTmpoZk9UTXlOalkxT0Y5RVJTNXFjR2N8ZGVkZWNlYmUyNjI3ZTE3YWVhZmE1YzAxNTJmY2Q1OTZkZmJiNGIxZGMzODM1MmI5ODZlOTdlMGM0ZmNjNGUxOA","altText":"768_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9326658_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTU1OHxpbWFnZS9qcGVnfGFHUTNMMmcwTnk4eE5UQTVNRGMzTWpJM09UTXlOaTgwT0RCZk9UTXlOalkxT0Y5RVJTNXFjR2N8M2RmMzMzMDE3ZjJjMmFjNTQ4NzFiNmE1MGZiNjljMzFmNjExMDQ0ZjhiOTI0MjRjZGI3NjhkZDIzMDk2MzcwNA","altText":"480_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9326658_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9326658_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ2fGltYWdlL2pwZWd8YUdGaEwyZ3hZUzh4TlRBNU1EYzNNekF6TWprNU1DOHhNakJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2YzgyZmIzYWVhY2RkZGQ2ZjYyZGY5OWEzNzc0YTg3ODAwYzk2NzhlNzRkYjM0ZTQwMDVjMDZmMzNmZTEyODc5","altText":"120_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9326658_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Njk0Njl8aW1hZ2UvanBlZ3xhR1ZqTDJnNU1pOHhOVEE1TURjMk9EVTBNemMzTkF8MDAxZTMwMDk4MGE0ZGJiYTRlNjI5OTVlMzA1NTdhMzA5ZDk2ZGQ3MWEzY2Q2MWMzMWM0ZWQ3MzEwOTAxMWZkYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9326658_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg0fGltYWdlL2pwZWd8YURVM0wyaGtNUzh4TlRBNE9UazVNREEwTVRZek1DOHlNREJmT1RNeU5qWTFNMTlFUlM1cWNHY3w0MTcwM2RlYTY1YjY4N2QyOTJkZGM2ZTc5ODk1YjkxMmQzNjI5ZjNiNzYxMTk5OTFiNDc5ZGFmMjgxNTRmY2Zj","altText":"200_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9326653_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg0fGltYWdlL2pwZWd8YURVM0wyaGtNUzh4TlRBNE9UazVNREEwTVRZek1DOHlNREJmT1RNeU5qWTFNMTlFUlM1cWNHY3w0MTcwM2RlYTY1YjY4N2QyOTJkZGM2ZTc5ODk1YjkxMmQzNjI5ZjNiNzYxMTk5OTFiNDc5ZGFmMjgxNTRmY2Zj","altText":"200_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9326653_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMwMjB8aW1hZ2UvanBlZ3xhRGt5TDJnNU55OHhOVEE0T1RrNE9EYzVOalEwTmk4eE5EUXdYemt6TWpZMk5UTmZSRVV1YW5CbnxmYmU3NzUyNjBmOWJjMWUxMTliOGNhYjljMGQ1ZDJhYTllYTMxNjIwNjY0MjI0ZmExYmM1M2UwYTdjOGRmYWFm","altText":"1440_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9326653_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjY2MnxpbWFnZS9qcGVnfGFEWm1MMmcwTmk4eE5UQTRPVGs0T1RBeU5UZ3lNaTh4TWpnd1h6a3pNalkyTlROZlJFVXVhbkJufDg2MzQ2MTRlY2FkNjMwMmIxNTYxMjNlOTI4NjVlZTFkNGY2NTA1ODhmNDczMjE5NjllMWY3NGQzZDZjOWU3ZDc","altText":"1280_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9326653_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTc1NHxpbWFnZS9qcGVnfGFETTNMMmd6WXk4eE5UQTRPVGs0T1RNeU1EY3pOQzh4TURJMFh6a3pNalkyTlROZlJFVXVhbkJufGUzNjAwOWYzYjNhZjg3M2ZjYWVjN2RlM2YxYTI0OGI1OGVhMzU2ODMyYWE1YjVhYTcyZGFjZmNhNmQ2YzdiYzY","altText":"1024_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9326653_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyOHxpbWFnZS9qcGVnfGFEYzVMMmd6TlM4eE5UQTRPVGs0T1RVeE56TTBNaTgzTmpoZk9UTXlOalkxTTE5RVJTNXFjR2N8OTljMGQ4NjY5NDU1NmE2MDk0MDhmMDdlOWIyMDgzZGQ5NTE4NmZiZmVhYTJjMjRlZDlhNzJlYjcwNmEzMjY0Yw","altText":"768_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9326653_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0MXxpbWFnZS9qcGVnfGFHWmlMMmd5WkM4eE5UQTRPVGs0T1RjM09UUTROaTgwT0RCZk9UTXlOalkxTTE5RVJTNXFjR2N8YWQ4MDliNmI1NTQxMGFkN2FiNmRiNTg5ZDUwYWJlMDQ3NDdiM2VmOWQ3NmMwYTFjMmY2MGQzNjdhNWQ5YmQ0Mw","altText":"480_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9326653_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg0fGltYWdlL2pwZWd8YURVM0wyaGtNUzh4TlRBNE9UazVNREEwTVRZek1DOHlNREJmT1RNeU5qWTFNMTlFUlM1cWNHY3w0MTcwM2RlYTY1YjY4N2QyOTJkZGM2ZTc5ODk1YjkxMmQzNjI5ZjNiNzYxMTk5OTFiNDc5ZGFmMjgxNTRmY2Zj","altText":"200_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9326653_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxfGltYWdlL2pwZWd8YURZeUwyaGxOaTh4TlRBNE9UazVNRFk1TmprNU1DOHhNakJmT1RNeU5qWTFNMTlFUlM1cWNHY3wwOGM5MmMyMmVhMTI0NjIxZWFhMzNhN2NkODRhODhlZGIyYjMyZTFhZjFiYzE2NDExZjQxMGMxODlmMTI4NDAw","altText":"120_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9326653_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDM4Mjd8aW1hZ2UvanBlZ3xhR0ZrTDJobVlTOHhOVEE0T1RrNE56WTBPVFUyTmd8MGQ1OTQyMmEwNmY1Yjg5MjdmOTJhMWQ1ZmI4NzU5YWM5OTgyMzhkNGQ0NWQ5NDEyZjYzMjZkZTNjMTEwMGJmNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9326653_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YUdKakwyaGpNeTh4TlRBNU1qWXdNamM1T0RFeE1DOHlNREJmT1RZNE1ERXdObDlFUlM1cWNHY3wxODU0Nzg4ZjEyMDk2ZjJjZjEwYmQyOTI3M2IyOThiODAxMDczZTNkZWYyY2I4MzFiMTM2MjgwMWY4NzBkMDY0","altText":"200_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9680106_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YUdKakwyaGpNeTh4TlRBNU1qWXdNamM1T0RFeE1DOHlNREJmT1RZNE1ERXdObDlFUlM1cWNHY3wxODU0Nzg4ZjEyMDk2ZjJjZjEwYmQyOTI3M2IyOThiODAxMDczZTNkZWYyY2I4MzFiMTM2MjgwMWY4NzBkMDY0","altText":"200_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9680106_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEUTFMMmhoWlM4eE5UQTVNall3TWpFd09UazRNaTh4TkRRd1h6azJPREF4TURaZlJFVXVhbkJufDBlNDAyZWFlYTdhNjAwYTZmM2JjNTA4ZGIxOWFkZTBmMjVkOTYyOGNkMWFkMGIyOWRiMzNiMTlkYmU3MzEwNmU","altText":"1440_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_9680106_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFERTRMMmhpTWk4eE5UQTVNall3TWpJME1UQTFOQzh4TWpnd1h6azJPREF4TURaZlJFVXVhbkJufDUyZjliZDIyMmU2NDRiZmM5MTFiNWQ4YzI5YWUwNmRlNjhiNjRkZTBlYmQwMWZiMmZjNWE2MDhmN2E4Mzc3NWU","altText":"1280_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_9680106_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFHUTNMMmhpTlM4eE5UQTVNall3TWpNM01qRXlOaTh4TURJMFh6azJPREF4TURaZlJFVXVhbkJufDBmNzZhYThhZWMwMzZiMzcxNGNiOGE0NTQ5M2VhZWVmYzcyMDExZDFlOWI1NjQxOGEwODQ4NDcwMDZiMjkyMmM","altText":"1024_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_9680106_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEUmxMMmhpWmk4eE5UQTVNall3TWpZd01UVXdNaTgzTmpoZk9UWTRNREV3Tmw5RVJTNXFjR2N8MWIwYzI2NWRmNWZmZjc5MjgwY2Q3ZjQ3NGYyNGM1YzNkODc0ZDQ4M2Y3NjE2ODBkYzg3ZjVkZDZhN2ZmMjZiMQ","altText":"768_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_9680106_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0OHxpbWFnZS9qcGVnfGFEVXpMMmhqTUM4eE5UQTVNall3TWpZNU9UZ3dOaTgwT0RCZk9UWTRNREV3Tmw5RVJTNXFjR2N8ZmU4MWU2YjI0MGQ5NDdjNGRlNzA0YWY3MGM5MzQzYjY2YWE0NTVmMDNhOGMwZjI1OWRiNWVhNGFjZTI2YWM5Zg","altText":"480_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_9680106_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YUdKakwyaGpNeTh4TlRBNU1qWXdNamM1T0RFeE1DOHlNREJmT1RZNE1ERXdObDlFUlM1cWNHY3wxODU0Nzg4ZjEyMDk2ZjJjZjEwYmQyOTI3M2IyOThiODAxMDczZTNkZWYyY2I4MzFiMTM2MjgwMWY4NzBkMDY0","altText":"200_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9680106_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM0fGltYWdlL2pwZWd8YUdJNUwyaGxOeTh4TlRBNU1qWXdNekV5TlRjNU1DOHhNakJmT1RZNE1ERXdObDlFUlM1cWNHY3wyNGFhMTY3YWJjMzdkYTc2MWY5MGE4ODk1NWI4ZjgyYWM5YzY0MTgwOWE4ZDczNzQ0ZTJkNzQ5MTQ3YTY5NDBk","altText":"120_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_9680106_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NTU0MXxpbWFnZS9qcGVnfGFHWmtMMmcxTWk4eE5UQTVNall3TVRVNE5UWTVOQXxlMGQ0Y2U4MWNhMjhkMTQ1NjUwOTkyMTA5OTZlMjA0MmJlOGI0MmZiMTY2Njg3NzZmMzczY2JkYmIxYjU2OTc3","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"9680106_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9326658_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9326658_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5NjR8aW1hZ2UvanBlZ3xhR1psTDJobVlpOHhOVEE1TURjM01Ea3pOVGd6T0M4eU1EQXdYemt6TWpZMk5UaGZSRVV1YW5CbnxjZDgxMGRmNGVjMDk5NjE4MTUyZjQ3YjYyZmE5MTQ5YTcyNGY4OTkzY2RhZWM3ODRkYWI1NDNkMTdhYmZiNWNj","altText":"2000_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9326658_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjMyOTl8aW1hZ2UvanBlZ3xhR1EzTDJoaU5DOHhOVEE1TURjM01URTVOems0TWk4eE5EUXdYemt6TWpZMk5UaGZSRVV1YW5CbnwyYjY0NmFmOTljYjU4YzIyZGY5NGRmN2VkMGY5YzBhNDIzMzE1MjlhN2IyYzU3N2U4M2RlODI3YjQ1N2Y1ZTZh","altText":"1440_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9326658_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3MDd8aW1hZ2UvanBlZ3xhR0V3TDJoaE55OHhOVEE1TURjM01UVTFPRFF6TUM4eE1qZ3dYemt6TWpZMk5UaGZSRVV1YW5CbnwwYmI2MDUyYzk4YTYxNDlkODJmZDJiNTcxMjJlMTdiYTQ4NjBiNGQzOTFmYmZhZmU3NDVlZDMzN2QzNWVmMDEx","altText":"1280_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9326658_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODc4OHxpbWFnZS9qcGVnfGFHSm1MMmc1WkM4eE5UQTVNRGMzTVRneU1EVTNOQzh4TURJMFh6a3pNalkyTlRoZlJFVXVhbkJufDNjYTg2NWM0NzI1ZWYxMjZlY2UzMWU1NjEyMmI5MTc0MWZiMDUzNTRiM2M0NjhlY2E3NmExY2FiNmZkMmFkOTI","altText":"1024_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9326658_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE2N3xpbWFnZS9qcGVnfGFEazFMMmcwWlM4eE5UQTVNRGMzTWpBNE1qY3hPQzgzTmpoZk9UTXlOalkxT0Y5RVJTNXFjR2N8ZGVkZWNlYmUyNjI3ZTE3YWVhZmE1YzAxNTJmY2Q1OTZkZmJiNGIxZGMzODM1MmI5ODZlOTdlMGM0ZmNjNGUxOA","altText":"768_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9326658_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTU1OHxpbWFnZS9qcGVnfGFHUTNMMmcwTnk4eE5UQTVNRGMzTWpJM09UTXlOaTgwT0RCZk9UTXlOalkxT0Y5RVJTNXFjR2N8M2RmMzMzMDE3ZjJjMmFjNTQ4NzFiNmE1MGZiNjljMzFmNjExMDQ0ZjhiOTI0MjRjZGI3NjhkZDIzMDk2MzcwNA","altText":"480_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9326658_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzfGltYWdlL2pwZWd8YURBM0wyZzBNUzh4TlRBNU1EYzNNalEzTlRrek5DOHlNREJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2NmU1MDY2NmNmZDU3ZTkzNjYwODU3ZGUyNjNkYzYwYWU4NDMzYzg4NjliN2NlMzM4M2MxMGQ5YjAzOGUyZGFm","altText":"200_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9326658_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9326658-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ2fGltYWdlL2pwZWd8YUdGaEwyZ3hZUzh4TlRBNU1EYzNNekF6TWprNU1DOHhNakJmT1RNeU5qWTFPRjlFUlM1cWNHY3w2YzgyZmIzYWVhY2RkZGQ2ZjYyZGY5OWEzNzc0YTg3ODAwYzk2NzhlNzRkYjM0ZTQwMDVjMDZmMzNmZTEyODc5","altText":"120_9326658_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9326658_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Njk0Njl8aW1hZ2UvanBlZ3xhR1ZqTDJnNU1pOHhOVEE1TURjMk9EVTBNemMzTkF8MDAxZTMwMDk4MGE0ZGJiYTRlNjI5OTVlMzA1NTdhMzA5ZDk2ZGQ3MWEzY2Q2MWMzMWM0ZWQ3MzEwOTAxMWZkYw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9326658_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg0fGltYWdlL2pwZWd8YURVM0wyaGtNUzh4TlRBNE9UazVNREEwTVRZek1DOHlNREJmT1RNeU5qWTFNMTlFUlM1cWNHY3w0MTcwM2RlYTY1YjY4N2QyOTJkZGM2ZTc5ODk1YjkxMmQzNjI5ZjNiNzYxMTk5OTFiNDc5ZGFmMjgxNTRmY2Zj","altText":"200_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9326653_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg0fGltYWdlL2pwZWd8YURVM0wyaGtNUzh4TlRBNE9UazVNREEwTVRZek1DOHlNREJmT1RNeU5qWTFNMTlFUlM1cWNHY3w0MTcwM2RlYTY1YjY4N2QyOTJkZGM2ZTc5ODk1YjkxMmQzNjI5ZjNiNzYxMTk5OTFiNDc5ZGFmMjgxNTRmY2Zj","altText":"200_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9326653_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg0MDB8aW1hZ2UvanBlZ3xhR05tTDJoaE1pOHhOVEE0T1RrNE9EUXdNekl6TUM4eU1EQXdYemt6TWpZMk5UTmZSRVV1YW5CbnxlODdjOGUzMTY4ZDkxYTA3NDRkN2RiMTE5Yzg4ZDEzNWQxNGRjMWE4NTViMjliZjAzOGMzM2E3NmQxOWNiMzk2","altText":"2000_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9326653_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTMwMjB8aW1hZ2UvanBlZ3xhRGt5TDJnNU55OHhOVEE0T1RrNE9EYzVOalEwTmk4eE5EUXdYemt6TWpZMk5UTmZSRVV1YW5CbnxmYmU3NzUyNjBmOWJjMWUxMTliOGNhYjljMGQ1ZDJhYTllYTMxNjIwNjY0MjI0ZmExYmM1M2UwYTdjOGRmYWFm","altText":"1440_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9326653_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjY2MnxpbWFnZS9qcGVnfGFEWm1MMmcwTmk4eE5UQTRPVGs0T1RBeU5UZ3lNaTh4TWpnd1h6a3pNalkyTlROZlJFVXVhbkJufDg2MzQ2MTRlY2FkNjMwMmIxNTYxMjNlOTI4NjVlZTFkNGY2NTA1ODhmNDczMjE5NjllMWY3NGQzZDZjOWU3ZDc","altText":"1280_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9326653_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTc1NHxpbWFnZS9qcGVnfGFETTNMMmd6WXk4eE5UQTRPVGs0T1RNeU1EY3pOQzh4TURJMFh6a3pNalkyTlROZlJFVXVhbkJufGUzNjAwOWYzYjNhZjg3M2ZjYWVjN2RlM2YxYTI0OGI1OGVhMzU2ODMyYWE1YjVhYTcyZGFjZmNhNmQ2YzdiYzY","altText":"1024_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9326653_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyOHxpbWFnZS9qcGVnfGFEYzVMMmd6TlM4eE5UQTRPVGs0T1RVeE56TTBNaTgzTmpoZk9UTXlOalkxTTE5RVJTNXFjR2N8OTljMGQ4NjY5NDU1NmE2MDk0MDhmMDdlOWIyMDgzZGQ5NTE4NmZiZmVhYTJjMjRlZDlhNzJlYjcwNmEzMjY0Yw","altText":"768_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9326653_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0MXxpbWFnZS9qcGVnfGFHWmlMMmd5WkM4eE5UQTRPVGs0T1RjM09UUTROaTgwT0RCZk9UTXlOalkxTTE5RVJTNXFjR2N8YWQ4MDliNmI1NTQxMGFkN2FiNmRiNTg5ZDUwYWJlMDQ3NDdiM2VmOWQ3NmMwYTFjMmY2MGQzNjdhNWQ5YmQ0Mw","altText":"480_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9326653_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDg0fGltYWdlL2pwZWd8YURVM0wyaGtNUzh4TlRBNE9UazVNREEwTVRZek1DOHlNREJmT1RNeU5qWTFNMTlFUlM1cWNHY3w0MTcwM2RlYTY1YjY4N2QyOTJkZGM2ZTc5ODk1YjkxMmQzNjI5ZjNiNzYxMTk5OTFiNDc5ZGFmMjgxNTRmY2Zj","altText":"200_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9326653_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9326653-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxfGltYWdlL2pwZWd8YURZeUwyaGxOaTh4TlRBNE9UazVNRFk1TmprNU1DOHhNakJmT1RNeU5qWTFNMTlFUlM1cWNHY3wwOGM5MmMyMmVhMTI0NjIxZWFhMzNhN2NkODRhODhlZGIyYjMyZTFhZjFiYzE2NDExZjQxMGMxODlmMTI4NDAw","altText":"120_9326653_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9326653_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDM4Mjd8aW1hZ2UvanBlZ3xhR0ZrTDJobVlTOHhOVEE0T1RrNE56WTBPVFUyTmd8MGQ1OTQyMmEwNmY1Yjg5MjdmOTJhMWQ1ZmI4NzU5YWM5OTgyMzhkNGQ0NWQ5NDEyZjYzMjZkZTNjMTEwMGJmNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9326653_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YUdKakwyaGpNeTh4TlRBNU1qWXdNamM1T0RFeE1DOHlNREJmT1RZNE1ERXdObDlFUlM1cWNHY3wxODU0Nzg4ZjEyMDk2ZjJjZjEwYmQyOTI3M2IyOThiODAxMDczZTNkZWYyY2I4MzFiMTM2MjgwMWY4NzBkMDY0","altText":"200_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9680106_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YUdKakwyaGpNeTh4TlRBNU1qWXdNamM1T0RFeE1DOHlNREJmT1RZNE1ERXdObDlFUlM1cWNHY3wxODU0Nzg4ZjEyMDk2ZjJjZjEwYmQyOTI3M2IyOThiODAxMDczZTNkZWYyY2I4MzFiMTM2MjgwMWY4NzBkMDY0","altText":"200_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9680106_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEaGlMMmcyTUM4eE5UQTVNall3TVRrM09Ea3hNQzh5TURBd1h6azJPREF4TURaZlJFVXVhbkJufDIzNTFkMzM5YTI0ZDRmMDY0YzZiMDQwYzdlYmEyMmRkMGNkMGY4MDM1Mjc0OGUyZDFiMWZiY2YwNzU0NTBiZTk","altText":"2000_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_9680106_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEUTFMMmhoWlM4eE5UQTVNall3TWpFd09UazRNaTh4TkRRd1h6azJPREF4TURaZlJFVXVhbkJufDBlNDAyZWFlYTdhNjAwYTZmM2JjNTA4ZGIxOWFkZTBmMjVkOTYyOGNkMWFkMGIyOWRiMzNiMTlkYmU3MzEwNmU","altText":"1440_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_9680106_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFERTRMMmhpTWk4eE5UQTVNall3TWpJME1UQTFOQzh4TWpnd1h6azJPREF4TURaZlJFVXVhbkJufDUyZjliZDIyMmU2NDRiZmM5MTFiNWQ4YzI5YWUwNmRlNjhiNjRkZTBlYmQwMWZiMmZjNWE2MDhmN2E4Mzc3NWU","altText":"1280_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_9680106_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFHUTNMMmhpTlM4eE5UQTVNall3TWpNM01qRXlOaTh4TURJMFh6azJPREF4TURaZlJFVXVhbkJufDBmNzZhYThhZWMwMzZiMzcxNGNiOGE0NTQ5M2VhZWVmYzcyMDExZDFlOWI1NjQxOGEwODQ4NDcwMDZiMjkyMmM","altText":"1024_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_9680106_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY5M3xpbWFnZS9qcGVnfGFEUmxMMmhpWmk4eE5UQTVNall3TWpZd01UVXdNaTgzTmpoZk9UWTRNREV3Tmw5RVJTNXFjR2N8MWIwYzI2NWRmNWZmZjc5MjgwY2Q3ZjQ3NGYyNGM1YzNkODc0ZDQ4M2Y3NjE2ODBkYzg3ZjVkZDZhN2ZmMjZiMQ","altText":"768_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_9680106_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0OHxpbWFnZS9qcGVnfGFEVXpMMmhqTUM4eE5UQTVNall3TWpZNU9UZ3dOaTgwT0RCZk9UWTRNREV3Tmw5RVJTNXFjR2N8ZmU4MWU2YjI0MGQ5NDdjNGRlNzA0YWY3MGM5MzQzYjY2YWE0NTVmMDNhOGMwZjI1OWRiNWVhNGFjZTI2YWM5Zg","altText":"480_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_9680106_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YUdKakwyaGpNeTh4TlRBNU1qWXdNamM1T0RFeE1DOHlNREJmT1RZNE1ERXdObDlFUlM1cWNHY3wxODU0Nzg4ZjEyMDk2ZjJjZjEwYmQyOTI3M2IyOThiODAxMDczZTNkZWYyY2I4MzFiMTM2MjgwMWY4NzBkMDY0","altText":"200_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_9680106_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9680106-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM0fGltYWdlL2pwZWd8YUdJNUwyaGxOeTh4TlRBNU1qWXdNekV5TlRjNU1DOHhNakJmT1RZNE1ERXdObDlFUlM1cWNHY3wyNGFhMTY3YWJjMzdkYTc2MWY5MGE4ODk1NWI4ZjgyYWM5YzY0MTgwOWE4ZDczNzQ0ZTJkNzQ5MTQ3YTY5NDBk","altText":"120_9680106_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_9680106_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NTU0MXxpbWFnZS9qcGVnfGFHWmtMMmcxTWk4eE5UQTVNall3TVRVNE5UWTVOQXxlMGQ0Y2U4MWNhMjhkMTQ1NjUwOTkyMTA5OTZlMjA0MmJlOGI0MmZiMTY2Njg3NzZmMzczY2JkYmIxYjU2OTc3","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"9680106_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2250-1201/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-1201_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966309430","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with push-button; 1 mm²; for DIN-15 rail; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60514195","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2250-1201/000-014
2-conductor miniature through terminal block; with push-button; 1 mm²; for DIN-15 rail; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.