[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2250-317","name":"2-conductor miniature through terminal block; with push-button; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-317","description":"<h2>Through terminal block, 2250 Series, green-yellow</h2><br/><br/>This through terminal block (item number 2250-317) is designed to connect conductors quickly and easily. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with one level and two clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many different industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. You can connect copper conductors via front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2ODc3NDh8aW1hZ2UvanBlZ3xhR1V6TDJnMVpDOHhOVEEyTnpJNU9UWTNOakU1TUF8MjQwNmM1MTVmZjJkYTc4ZTBlYTMyNjNiNDc5OTVjYzllMDgzZjc5ODM0ZWMxMTdjOTlmNzJmOGUxN2I4YWNhMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2598632_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhREE1TDJnM09TOHhOVEEyTnpNd01EUXlPVGcxTkM4eE5EUXdYekkxT1RnMk16SmZSRVV1YW5CbnxjZGI5NWZiYjc1OTQwZjBhNzY5MTg3NWYzYWVjOTg4NGUzNGFhODExNjM2NmQ2ZDhjNDIyYTI3Yzg2Njc3ZjFi","altText":"1440_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhRE16TDJnM1pDOHhOVEEyTnpNd01EVTVNelk1TkM4eE1qZ3dYekkxT1RnMk16SmZSRVV1YW5Cbnw3OGFmYTdlMzVhYzUwOTY5YTg4MGZiYjA3OWU5ZTA3ZmQxNjgzYjhjY2Q2MmNkYjA0Y2U1OWQ2OTE4NTZlMTY2","altText":"1280_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODQyNnxpbWFnZS9qcGVnfGFEQXhMMmc0Tnk4eE5UQTJOek13TURnMU5UZ3pPQzh4TURJMFh6STFPVGcyTXpKZlJFVXVhbkJufDA5MTIyYmQ3OGQ4YzFiMzRmNTJmY2I0OGU0NDliMzkzZjkxNWJiMzgzNWU4Zjc2ZjgwOTZlZDFjNTEzMmY4MDU","altText":"1024_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTAwNXxpbWFnZS9qcGVnfGFHTXdMMmc0WVM4eE5UQTJOek13TURrNE5qa3hNQzgzTmpoZk1qVTVPRFl6TWw5RVJTNXFjR2N8MTQ1NTQzMmM0NDcwZTVmMDNhN2E0ZDk1NzVjYjNlZTUxMzM3YWJjOTBjNmU0ZGNlODg2Y2U4NmJjMTFhZjI1YQ","altText":"768_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5N3xpbWFnZS9qcGVnfGFEUmlMMmhrWmk4eE5UQTJOek13TVRNeE5EVTVNQzgwT0RCZk1qVTVPRFl6TWw5RVJTNXFjR2N8NDA4NjhmMDNkYmE5MWI3ZWFlYzE4NDc2OWJhYWU0NzNjM2YzNWNjMTgyZmI5ZTMwZDNiZWFkNWYwNmY4MDA5Yw","altText":"480_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_2598632_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzcwfGltYWdlL2pwZWd8YUdJekwyaGlOaTh4TlRBMk56TXdNak16TURNNU9DOHhNakJmTWpVNU9EWXpNbDlFUlM1cWNHY3xhMmQyNzBhZTg2YTI3YTU1ODZkNTQyMzRmYjkxYjgwOGQwNTIyMDNmZjgwNWMyZjY5MjE2ODI5OWE0YzNlMjUz","altText":"120_2598632_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_2598632_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2598632_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2598632_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhREE1TDJnM09TOHhOVEEyTnpNd01EUXlPVGcxTkM4eE5EUXdYekkxT1RnMk16SmZSRVV1YW5CbnxjZGI5NWZiYjc1OTQwZjBhNzY5MTg3NWYzYWVjOTg4NGUzNGFhODExNjM2NmQ2ZDhjNDIyYTI3Yzg2Njc3ZjFi","altText":"1440_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2598632_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhRE16TDJnM1pDOHhOVEEyTnpNd01EVTVNelk1TkM4eE1qZ3dYekkxT1RnMk16SmZSRVV1YW5Cbnw3OGFmYTdlMzVhYzUwOTY5YTg4MGZiYjA3OWU5ZTA3ZmQxNjgzYjhjY2Q2MmNkYjA0Y2U1OWQ2OTE4NTZlMTY2","altText":"1280_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2598632_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODQyNnxpbWFnZS9qcGVnfGFEQXhMMmc0Tnk4eE5UQTJOek13TURnMU5UZ3pPQzh4TURJMFh6STFPVGcyTXpKZlJFVXVhbkJufDA5MTIyYmQ3OGQ4YzFiMzRmNTJmY2I0OGU0NDliMzkzZjkxNWJiMzgzNWU4Zjc2ZjgwOTZlZDFjNTEzMmY4MDU","altText":"1024_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2598632_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTAwNXxpbWFnZS9qcGVnfGFHTXdMMmc0WVM4eE5UQTJOek13TURrNE5qa3hNQzgzTmpoZk1qVTVPRFl6TWw5RVJTNXFjR2N8MTQ1NTQzMmM0NDcwZTVmMDNhN2E0ZDk1NzVjYjNlZTUxMzM3YWJjOTBjNmU0ZGNlODg2Y2U4NmJjMTFhZjI1YQ","altText":"768_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2598632_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5N3xpbWFnZS9qcGVnfGFEUmlMMmhrWmk4eE5UQTJOek13TVRNeE5EVTVNQzgwT0RCZk1qVTVPRFl6TWw5RVJTNXFjR2N8NDA4NjhmMDNkYmE5MWI3ZWFlYzE4NDc2OWJhYWU0NzNjM2YzNWNjMTgyZmI5ZTMwZDNiZWFkNWYwNmY4MDA5Yw","altText":"480_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2598632_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2598632_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzcwfGltYWdlL2pwZWd8YUdJekwyaGlOaTh4TlRBMk56TXdNak16TURNNU9DOHhNakJmTWpVNU9EWXpNbDlFUlM1cWNHY3xhMmQyNzBhZTg2YTI3YTU1ODZkNTQyMzRmYjkxYjgwOGQwNTIyMDNmZjgwNWMyZjY5MjE2ODI5OWE0YzNlMjUz","altText":"120_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2598632_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2ODc3NDh8aW1hZ2UvanBlZ3xhR1V6TDJnMVpDOHhOVEEyTnpJNU9UWTNOakU1TUF8MjQwNmM1MTVmZjJkYTc4ZTBlYTMyNjNiNDc5OTVjYzllMDgzZjc5ODM0ZWMxMTdjOTlmNzJmOGUxN2I4YWNhMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2598632_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY1fGltYWdlL2pwZWd8YURrM0wyZ3haUzh4TlRBNU16QTNPRGN5TURVME1pOHlNREJmTVRReE9EazBOamxmUkVVdWFuQm58OWM1MGM1ZWRiZTNhZGI0MmI2NDJkN2Q1MDM4ZmUxYzExY2MxM2E4NWI0OWEzYzFlMzM5YmEwNjUyZGQ3MGI5Mw","altText":"200_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189469_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY1fGltYWdlL2pwZWd8YURrM0wyZ3haUzh4TlRBNU16QTNPRGN5TURVME1pOHlNREJmTVRReE9EazBOamxmUkVVdWFuQm58OWM1MGM1ZWRiZTNhZGI0MmI2NDJkN2Q1MDM4ZmUxYzExY2MxM2E4NWI0OWEzYzFlMzM5YmEwNjUyZGQ3MGI5Mw","altText":"200_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189469_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI5MDF8aW1hZ2UvanBlZ3xhRGxqTDJnNVppOHhOVEE1TXpBM056QTRNakUwTWk4eE5EUXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fGUxOWM1Njc3YmJmNDMwYTFmMDg4NzllMTZkNzQ5YTMzNjNmMGUyMTg1M2M0ZjFkNWIxNDM1MmM3ZjNkMjNkOTU","altText":"1440_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189469_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5OTJ8aW1hZ2UvanBlZ3xhR05sTDJnNU5TOHhOVEE1TXpBM056TTBOREk0Tmk4eE1qZ3dYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDU3ZTViODU3M2MxMGYxNjYyOTUzNTk2MTc3YjRhNzA0YWU0Y2ZhZmNmNDU3ZjM5Y2NkYzZjY2Y2ZjJlNzI4NzE","altText":"1280_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189469_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODkxMXxpbWFnZS9qcGVnfGFETm1MMmc0WWk4eE5UQTVNekEzTnpZM01UazJOaTh4TURJMFh6RTBNVGc1TkRZNVgwUkZMbXB3Wnd8NGViZDg5YmQzYzRhYzgzM2I1ODFmM2VmODUxZjJmYzUyNDhjYzEwYjNiMmU4Njc1NGMxYTFlYzk3ODJhNzg5ZA","altText":"1024_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189469_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTQ4OXxpbWFnZS9qcGVnfGFHTXlMMmc0TUM4eE5UQTVNekEzTnprNU9UWTBOaTgzTmpoZk1UUXhPRGswTmpsZlJFVXVhbkJufGQ2NmZiZDVkOGY2MWFhNmNjMGExNmYwM2YyNDBjNWZhZjlhNmQ0MDUyNDc1ZDU3Nzk3NmJmZTY2ZTE5YzQ3MzU","altText":"768_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189469_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NXxpbWFnZS9qcGVnfGFETTNMMmd5WXk4eE5UQTVNekEzT0RNeU56TXlOaTgwT0RCZk1UUXhPRGswTmpsZlJFVXVhbkJufGYwOGY0MmY1M2YxODMyZWJkYzkzZmRmZWNhY2JiNzdkY2YxNWI2Y2JjMjNhMDhjYzgyY2JmYjM0ZjE1ZTNjZjA","altText":"480_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189469_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY1fGltYWdlL2pwZWd8YURrM0wyZ3haUzh4TlRBNU16QTNPRGN5TURVME1pOHlNREJmTVRReE9EazBOamxmUkVVdWFuQm58OWM1MGM1ZWRiZTNhZGI0MmI2NDJkN2Q1MDM4ZmUxYzExY2MxM2E4NWI0OWEzYzFlMzM5YmEwNjUyZGQ3MGI5Mw","altText":"200_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189469_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzfGltYWdlL2pwZWd8YUdZd0wyZzBOQzh4TlRBNU16QTNPVFUzTWpVeE1DOHhNakJmTVRReE9EazBOamxmUkVVdWFuQm58YTA1MGNkZDZiOWFlZDI0ZmZiNzY0YWE1Njg3MGJmOTcwMmE4NThmY2Y5MzE2ZWFiYTQzYzMxNTE4NWJjNDQ0Mg","altText":"120_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189469_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzI5MzkzfGltYWdlL2pwZWd8YURCaUwyaG1OaTh4TlRBNU16QTNOakF6TXpVMk5nfGZjNzUzZDJmN2Y5MzRjOTFjNjRiYWNkMzg0MzlhZDdkZTJlZjNiZjMwNjFiZjAzZTBjNzNkYzFkNDhmYjU5ZDM","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189469_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdabEwyZzNZUzh4TlRBNU5UTTRNamcyTnprNU9DOHlNREJmTVRReE9EazFNelZmUkVVdWFuQm58YWQ3MmI3MTM4ZWE2Y2VhYzVhNmFjYThmZGZhNzA5ZmQ2M2I4YTY0Yzk1ZTlkOTA1OTBlZWMyY2MxOWFiYThhMQ","altText":"200_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189535_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdabEwyZzNZUzh4TlRBNU5UTTRNamcyTnprNU9DOHlNREJmTVRReE9EazFNelZmUkVVdWFuQm58YWQ3MmI3MTM4ZWE2Y2VhYzVhNmFjYThmZGZhNzA5ZmQ2M2I4YTY0Yzk1ZTlkOTA1OTBlZWMyY2MxOWFiYThhMQ","altText":"200_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189535_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREE1TDJnNU1DOHhOVEE1TlRNNE1qSXhNall6T0M4eE5EUXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDdmMGRmM2ZkYWVhZTkxYWI4ZWViODE0MDQ2MTk5MjgxZDc1YWM4OGVlMGE0OTY5YmM5MTkyZDg0YWI3MmJhYmY","altText":"1440_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189535_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhRFJoTDJnNFl5OHhOVEE1TlRNNE1qTTBNemN4TUM4eE1qZ3dYekUwTVRnNU5UTTFYMFJGTG1wd1p3fGFjOGQxMmU2Y2ExYTYzMmE3Y2Q1MTI5OTZlMWIzNmEzYjUxMGY1ODhiMjU5MjJmYmY3NThiNTQ4NTI2ZDlhZTQ","altText":"1280_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189535_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4ODd8aW1hZ2UvanBlZ3xhRGhpTDJnNE9DOHhOVEE1TlRNNE1qUTNORGM0TWk4eE1ESTBYekUwTVRnNU5UTTFYMFJGTG1wd1p3fGFjZjI5M2RjODgyMTRiNGZkNThlOTEzMjdiYTY4NzkyNmViN2YwY2ZkNzljNTUzMTU2Y2Y3YTQxOTM3MmU5Zjc","altText":"1024_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189535_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTA0MXxpbWFnZS9qcGVnfGFEZGpMMmc0TWk4eE5UQTVOVE00TWpZd05UZzFOQzgzTmpoZk1UUXhPRGsxTXpWZlJFVXVhbkJufGU5N2Y5NzgwMWZhMDMxN2I5M2U2MDI4OTRlMWRiZmRlM2YyYWY1MGE3ZWI3OWMwYjEyMDQxZTNmMjA0NjE5NTI","altText":"768_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189535_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4MnxpbWFnZS9qcGVnfGFERTBMMmczWmk4eE5UQTVOVE00TWpjd05ERTFPQzgwT0RCZk1UUXhPRGsxTXpWZlJFVXVhbkJufGFlMDk3NTc0NzMyNGQ3MWU1YjM4NTEwNzlmZTdjZGQ3MTAwNDBlNDJiYjI5MmEwODBkNTVjYzc0MjdmNDcxYTg","altText":"480_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189535_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdabEwyZzNZUzh4TlRBNU5UTTRNamcyTnprNU9DOHlNREJmTVRReE9EazFNelZmUkVVdWFuQm58YWQ3MmI3MTM4ZWE2Y2VhYzVhNmFjYThmZGZhNzA5ZmQ2M2I4YTY0Yzk1ZTlkOTA1OTBlZWMyY2MxOWFiYThhMQ","altText":"200_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189535_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzYwfGltYWdlL2pwZWd8YUdNeUwyZ3lPQzh4TlRBNU5UTTRNekU1TlRZM09DOHhNakJmTVRReE9EazFNelZmUkVVdWFuQm58N2ExZmUwMTVmNTdiNGNlOTdmMDM4YzMyNDAzZjdiNGQ1NjRkNjRlODEyZmJmZGYwNTcxYTc4MmUxMmIzNjNkMg","altText":"120_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189535_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTEwMTZ8aW1hZ2UvanBlZ3xhRGd6TDJobE1TOHhOVEE1TlRNNE1UazFNRFE1TkF8ODBlZmM0OGU4ZTgzM2QwZTEzNTQ0YWExZDg4NGQ3ZmU1NGQzMmE4YmM5MWQ4YTJmOWMxNDI2MzZhOWQ0NmZhZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189535_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODI0fGltYWdlL2pwZWd8YURrekwyZ3dNUzh4TlRBNU16TTVNVEV6TURZMU5DOHlNREJmTVRRd05ESTBNemRmUlU0dWFuQm58NzM3YThmOGUwY2I0YTFkODI4NjZmODZiODg5MWFkZGIxNzZjODExM2VmMzliODA1MzAxMDE2ZmU0ZTc1MDFmYg","altText":"200_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042437_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODI0fGltYWdlL2pwZWd8YURrekwyZ3dNUzh4TlRBNU16TTVNVEV6TURZMU5DOHlNREJmTVRRd05ESTBNemRmUlU0dWFuQm58NzM3YThmOGUwY2I0YTFkODI4NjZmODZiODg5MWFkZGIxNzZjODExM2VmMzliODA1MzAxMDE2ZmU0ZTc1MDFmYg","altText":"200_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042437_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzRMMmcxTnk4eE5UQTVNek01TURZd05qTTJOaTh4TkRRd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8MjMyZGUwZjk5MThiODgwMTlmZmNjYTQ1OTI4OWYxZTlhNzA2NzY3MjBlZTkxOTkzMDVjYzgxMDJmZmEzOTNjMQ","altText":"1440_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14042437_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFHSTRMMmcxTXk4eE5UQTVNek01TURjek56UXpPQzh4TWpnd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8NWJjNTU4ZjFlMjI3YzgxMTZmYzdkMGNmYWI5ZTllYzUyODlkODgzNWQ1YTQ2YTE3NzFmNWNjMTdjODZjZTNmZQ","altText":"1280_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14042437_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFHWTVMMmcwWmk4eE5UQTVNek01TURnMk9EVXhNQzh4TURJMFh6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8NGVlNmE3ZTA2NzViYTBkOTAxNzIwZDlkZDExMTIwNzkwZjNkMDllMWZlMzFlODIyN2ZjZjEyMTE5NmQ3ZGEzNw","altText":"1024_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14042437_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTY1OXxpbWFnZS9qcGVnfGFETmhMMmcwWXk4eE5UQTVNek01TURrNU9UVTRNaTgzTmpoZk1UUXdOREkwTXpkZlJVNHVhbkJufDBlOWIyZTY2ZTk0MWNiOTYwMjY4M2M3ZGY5ODM4ZTk3MDZhZDVmMzU5Mjk0NmM1NzZiOTc0NmIxMTZiMGEzMzQ","altText":"768_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14042437_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU0M3xpbWFnZS9qcGVnfGFEZGtMMmd3TVM4eE5UQTVNek01TVRBMk5URXhPQzgwT0RCZk1UUXdOREkwTXpkZlJVNHVhbkJufDQ4MDMwYzk2MGY4YjRkYjZmMmI4ZjIzNjVkNmVhYTBmYzQxZjRlZGQ1YTEzZDZlYzJmOTM3NWNmOWQzZDY5NGU","altText":"480_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14042437_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODI0fGltYWdlL2pwZWd8YURrekwyZ3dNUzh4TlRBNU16TTVNVEV6TURZMU5DOHlNREJmTVRRd05ESTBNemRmUlU0dWFuQm58NzM3YThmOGUwY2I0YTFkODI4NjZmODZiODg5MWFkZGIxNzZjODExM2VmMzliODA1MzAxMDE2ZmU0ZTc1MDFmYg","altText":"200_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042437_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2fGltYWdlL2pwZWd8YURjM0wyZ3daaTh4TlRBNU16TTVNVFUxTmpZek9DOHhNakJmTVRRd05ESTBNemRmUlU0dWFuQm58YWZkNTA1NmI1NGFjYWYyNWQ1ZWI4OGZkM2M3ZmM5YTBmY2YzMWRkNjYzMGM1OGZkMjA2MGYwMjI0YTZmMjAyNA","altText":"120_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14042437_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODI4MTl8aW1hZ2UvanBlZ3xhRFUzTDJnMk5DOHhOVEE1TXpNNU1ESTNPRFk0Tmd8NWE4YzJlNjhkY2MyNzFkN2YzY2I2MTIyOWUyYzViNDI0MGUyMjM0NzJiOTU4Zjk0ODZlZWRiMzIwZWM0Mzk3MQ","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14042437_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2598632_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2598632_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhR0UwTDJnM01pOHhOVEEyTnpNd01ESTJOakF4TkM4eU1EQXdYekkxT1RnMk16SmZSRVV1YW5CbnwzYzVmMDkwZDAxYmY4MDdhMGE4YWUyZTdlZWU0ZTI4ODcxYzQwOThjOWI0YjE2NTM1NzMxNjMwNzhkZGMwZTY3","altText":"2000_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_2598632_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhREE1TDJnM09TOHhOVEEyTnpNd01EUXlPVGcxTkM4eE5EUXdYekkxT1RnMk16SmZSRVV1YW5CbnxjZGI5NWZiYjc1OTQwZjBhNzY5MTg3NWYzYWVjOTg4NGUzNGFhODExNjM2NmQ2ZDhjNDIyYTI3Yzg2Njc3ZjFi","altText":"1440_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_2598632_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTc4NDd8aW1hZ2UvanBlZ3xhRE16TDJnM1pDOHhOVEEyTnpNd01EVTVNelk1TkM4eE1qZ3dYekkxT1RnMk16SmZSRVV1YW5Cbnw3OGFmYTdlMzVhYzUwOTY5YTg4MGZiYjA3OWU5ZTA3ZmQxNjgzYjhjY2Q2MmNkYjA0Y2U1OWQ2OTE4NTZlMTY2","altText":"1280_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_2598632_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODQyNnxpbWFnZS9qcGVnfGFEQXhMMmc0Tnk4eE5UQTJOek13TURnMU5UZ3pPQzh4TURJMFh6STFPVGcyTXpKZlJFVXVhbkJufDA5MTIyYmQ3OGQ4YzFiMzRmNTJmY2I0OGU0NDliMzkzZjkxNWJiMzgzNWU4Zjc2ZjgwOTZlZDFjNTEzMmY4MDU","altText":"1024_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_2598632_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTAwNXxpbWFnZS9qcGVnfGFHTXdMMmc0WVM4eE5UQTJOek13TURrNE5qa3hNQzgzTmpoZk1qVTVPRFl6TWw5RVJTNXFjR2N8MTQ1NTQzMmM0NDcwZTVmMDNhN2E0ZDk1NzVjYjNlZTUxMzM3YWJjOTBjNmU0ZGNlODg2Y2U4NmJjMTFhZjI1YQ","altText":"768_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_2598632_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg5N3xpbWFnZS9qcGVnfGFEUmlMMmhrWmk4eE5UQTJOek13TVRNeE5EVTVNQzgwT0RCZk1qVTVPRFl6TWw5RVJTNXFjR2N8NDA4NjhmMDNkYmE5MWI3ZWFlYzE4NDc2OWJhYWU0NzNjM2YzNWNjMTgyZmI5ZTMwZDNiZWFkNWYwNmY4MDA5Yw","altText":"480_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_2598632_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjcxfGltYWdlL2pwZWd8YUdOaEwyaGxOaTh4TlRBMk56TXdNVFUzTmpjek5DOHlNREJmTWpVNU9EWXpNbDlFUlM1cWNHY3wyZDQzYTFjMjhkYjBhYWI0YTc4ZjEzZjZjYWQ4NjFlMDFhZDAzNDhlYTg1ZjhiN2U4OWYzMzEyOTc0YzA5MTcy","altText":"200_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_2598632_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-2598632-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzcwfGltYWdlL2pwZWd8YUdJekwyaGlOaTh4TlRBMk56TXdNak16TURNNU9DOHhNakJmTWpVNU9EWXpNbDlFUlM1cWNHY3xhMmQyNzBhZTg2YTI3YTU1ODZkNTQyMzRmYjkxYjgwOGQwNTIyMDNmZjgwNWMyZjY5MjE2ODI5OWE0YzNlMjUz","altText":"120_2598632_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_2598632_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2ODc3NDh8aW1hZ2UvanBlZ3xhR1V6TDJnMVpDOHhOVEEyTnpJNU9UWTNOakU1TUF8MjQwNmM1MTVmZjJkYTc4ZTBlYTMyNjNiNDc5OTVjYzllMDgzZjc5ODM0ZWMxMTdjOTlmNzJmOGUxN2I4YWNhMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2598632_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY1fGltYWdlL2pwZWd8YURrM0wyZ3haUzh4TlRBNU16QTNPRGN5TURVME1pOHlNREJmTVRReE9EazBOamxmUkVVdWFuQm58OWM1MGM1ZWRiZTNhZGI0MmI2NDJkN2Q1MDM4ZmUxYzExY2MxM2E4NWI0OWEzYzFlMzM5YmEwNjUyZGQ3MGI5Mw","altText":"200_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189469_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY1fGltYWdlL2pwZWd8YURrM0wyZ3haUzh4TlRBNU16QTNPRGN5TURVME1pOHlNREJmTVRReE9EazBOamxmUkVVdWFuQm58OWM1MGM1ZWRiZTNhZGI0MmI2NDJkN2Q1MDM4ZmUxYzExY2MxM2E4NWI0OWEzYzFlMzM5YmEwNjUyZGQ3MGI5Mw","altText":"200_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189469_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI4NTN8aW1hZ2UvanBlZ3xhR1EzTDJobU1TOHhOVEE1TXpBM05qYzFORFEyTWk4eU1EQXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDExYmI1MTk0N2FjOGE5ZDgzNDhhNzAzYjA3NWFkOWE0ZWZkNGE4MzAyN2I0ODg2OWJhNjcwOWI3NzExMGU0ZTI","altText":"2000_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189469_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI5MDF8aW1hZ2UvanBlZ3xhRGxqTDJnNVppOHhOVEE1TXpBM056QTRNakUwTWk4eE5EUXdYekUwTVRnNU5EWTVYMFJGTG1wd1p3fGUxOWM1Njc3YmJmNDMwYTFmMDg4NzllMTZkNzQ5YTMzNjNmMGUyMTg1M2M0ZjFkNWIxNDM1MmM3ZjNkMjNkOTU","altText":"1440_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189469_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE5OTJ8aW1hZ2UvanBlZ3xhR05sTDJnNU5TOHhOVEE1TXpBM056TTBOREk0Tmk4eE1qZ3dYekUwTVRnNU5EWTVYMFJGTG1wd1p3fDU3ZTViODU3M2MxMGYxNjYyOTUzNTk2MTc3YjRhNzA0YWU0Y2ZhZmNmNDU3ZjM5Y2NkYzZjY2Y2ZjJlNzI4NzE","altText":"1280_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189469_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODkxMXxpbWFnZS9qcGVnfGFETm1MMmc0WWk4eE5UQTVNekEzTnpZM01UazJOaTh4TURJMFh6RTBNVGc1TkRZNVgwUkZMbXB3Wnd8NGViZDg5YmQzYzRhYzgzM2I1ODFmM2VmODUxZjJmYzUyNDhjYzEwYjNiMmU4Njc1NGMxYTFlYzk3ODJhNzg5ZA","altText":"1024_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189469_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTQ4OXxpbWFnZS9qcGVnfGFHTXlMMmc0TUM4eE5UQTVNekEzTnprNU9UWTBOaTgzTmpoZk1UUXhPRGswTmpsZlJFVXVhbkJufGQ2NmZiZDVkOGY2MWFhNmNjMGExNmYwM2YyNDBjNWZhZjlhNmQ0MDUyNDc1ZDU3Nzk3NmJmZTY2ZTE5YzQ3MzU","altText":"768_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189469_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NXxpbWFnZS9qcGVnfGFETTNMMmd5WXk4eE5UQTVNekEzT0RNeU56TXlOaTgwT0RCZk1UUXhPRGswTmpsZlJFVXVhbkJufGYwOGY0MmY1M2YxODMyZWJkYzkzZmRmZWNhY2JiNzdkY2YxNWI2Y2JjMjNhMDhjYzgyY2JmYjM0ZjE1ZTNjZjA","altText":"480_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189469_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY1fGltYWdlL2pwZWd8YURrM0wyZ3haUzh4TlRBNU16QTNPRGN5TURVME1pOHlNREJmTVRReE9EazBOamxmUkVVdWFuQm58OWM1MGM1ZWRiZTNhZGI0MmI2NDJkN2Q1MDM4ZmUxYzExY2MxM2E4NWI0OWEzYzFlMzM5YmEwNjUyZGQ3MGI5Mw","altText":"200_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189469_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189469-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTgzfGltYWdlL2pwZWd8YUdZd0wyZzBOQzh4TlRBNU16QTNPVFUzTWpVeE1DOHhNakJmTVRReE9EazBOamxmUkVVdWFuQm58YTA1MGNkZDZiOWFlZDI0ZmZiNzY0YWE1Njg3MGJmOTcwMmE4NThmY2Y5MzE2ZWFiYTQzYzMxNTE4NWJjNDQ0Mg","altText":"120_14189469_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189469_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzI5MzkzfGltYWdlL2pwZWd8YURCaUwyaG1OaTh4TlRBNU16QTNOakF6TXpVMk5nfGZjNzUzZDJmN2Y5MzRjOTFjNjRiYWNkMzg0MzlhZDdkZTJlZjNiZjMwNjFiZjAzZTBjNzNkYzFkNDhmYjU5ZDM","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189469_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdabEwyZzNZUzh4TlRBNU5UTTRNamcyTnprNU9DOHlNREJmTVRReE9EazFNelZmUkVVdWFuQm58YWQ3MmI3MTM4ZWE2Y2VhYzVhNmFjYThmZGZhNzA5ZmQ2M2I4YTY0Yzk1ZTlkOTA1OTBlZWMyY2MxOWFiYThhMQ","altText":"200_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189535_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdabEwyZzNZUzh4TlRBNU5UTTRNamcyTnprNU9DOHlNREJmTVRReE9EazFNelZmUkVVdWFuQm58YWQ3MmI3MTM4ZWE2Y2VhYzVhNmFjYThmZGZhNzA5ZmQ2M2I4YTY0Yzk1ZTlkOTA1OTBlZWMyY2MxOWFiYThhMQ","altText":"200_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189535_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREZoTDJnNU15OHhOVEE1TlRNNE1qRTBOekV3TWk4eU1EQXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDI0ZTgxM2QzODczZTZjZGFmMGZmYWFjZWJhMjJiOTczNTlkZDkyMWJiMjllMWNhN2VlMzQ3NzRkNDc3NjYyNDQ","altText":"2000_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_14189535_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhREE1TDJnNU1DOHhOVEE1TlRNNE1qSXhNall6T0M4eE5EUXdYekUwTVRnNU5UTTFYMFJGTG1wd1p3fDdmMGRmM2ZkYWVhZTkxYWI4ZWViODE0MDQ2MTk5MjgxZDc1YWM4OGVlMGE0OTY5YmM5MTkyZDg0YWI3MmJhYmY","altText":"1440_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_14189535_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc3Mjd8aW1hZ2UvanBlZ3xhRFJoTDJnNFl5OHhOVEE1TlRNNE1qTTBNemN4TUM4eE1qZ3dYekUwTVRnNU5UTTFYMFJGTG1wd1p3fGFjOGQxMmU2Y2ExYTYzMmE3Y2Q1MTI5OTZlMWIzNmEzYjUxMGY1ODhiMjU5MjJmYmY3NThiNTQ4NTI2ZDlhZTQ","altText":"1280_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_14189535_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4ODd8aW1hZ2UvanBlZ3xhRGhpTDJnNE9DOHhOVEE1TlRNNE1qUTNORGM0TWk4eE1ESTBYekUwTVRnNU5UTTFYMFJGTG1wd1p3fGFjZjI5M2RjODgyMTRiNGZkNThlOTEzMjdiYTY4NzkyNmViN2YwY2ZkNzljNTUzMTU2Y2Y3YTQxOTM3MmU5Zjc","altText":"1024_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_14189535_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTA0MXxpbWFnZS9qcGVnfGFEZGpMMmc0TWk4eE5UQTVOVE00TWpZd05UZzFOQzgzTmpoZk1UUXhPRGsxTXpWZlJFVXVhbkJufGU5N2Y5NzgwMWZhMDMxN2I5M2U2MDI4OTRlMWRiZmRlM2YyYWY1MGE3ZWI3OWMwYjEyMDQxZTNmMjA0NjE5NTI","altText":"768_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_14189535_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTk4MnxpbWFnZS9qcGVnfGFERTBMMmczWmk4eE5UQTVOVE00TWpjd05ERTFPQzgwT0RCZk1UUXhPRGsxTXpWZlJFVXVhbkJufGFlMDk3NTc0NzMyNGQ3MWU1YjM4NTEwNzlmZTdjZGQ3MTAwNDBlNDJiYjI5MmEwODBkNTVjYzc0MjdmNDcxYTg","altText":"480_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_14189535_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdabEwyZzNZUzh4TlRBNU5UTTRNamcyTnprNU9DOHlNREJmTVRReE9EazFNelZmUkVVdWFuQm58YWQ3MmI3MTM4ZWE2Y2VhYzVhNmFjYThmZGZhNzA5ZmQ2M2I4YTY0Yzk1ZTlkOTA1OTBlZWMyY2MxOWFiYThhMQ","altText":"200_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_14189535_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14189535-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzYwfGltYWdlL2pwZWd8YUdNeUwyZ3lPQzh4TlRBNU5UTTRNekU1TlRZM09DOHhNakJmTVRReE9EazFNelZmUkVVdWFuQm58N2ExZmUwMTVmNTdiNGNlOTdmMDM4YzMyNDAzZjdiNGQ1NjRkNjRlODEyZmJmZGYwNTcxYTc4MmUxMmIzNjNkMg","altText":"120_14189535_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_14189535_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5MTEwMTZ8aW1hZ2UvanBlZ3xhRGd6TDJobE1TOHhOVEE1TlRNNE1UazFNRFE1TkF8ODBlZmM0OGU4ZTgzM2QwZTEzNTQ0YWExZDg4NGQ3ZmU1NGQzMmE4YmM5MWQ4YTJmOWMxNDI2MzZhOWQ0NmZhZA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"14189535_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODI0fGltYWdlL2pwZWd8YURrekwyZ3dNUzh4TlRBNU16TTVNVEV6TURZMU5DOHlNREJmTVRRd05ESTBNemRmUlU0dWFuQm58NzM3YThmOGUwY2I0YTFkODI4NjZmODZiODg5MWFkZGIxNzZjODExM2VmMzliODA1MzAxMDE2ZmU0ZTc1MDFmYg","altText":"200_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042437_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODI0fGltYWdlL2pwZWd8YURrekwyZ3dNUzh4TlRBNU16TTVNVEV6TURZMU5DOHlNREJmTVRRd05ESTBNemRmUlU0dWFuQm58NzM3YThmOGUwY2I0YTFkODI4NjZmODZiODg5MWFkZGIxNzZjODExM2VmMzliODA1MzAxMDE2ZmU0ZTc1MDFmYg","altText":"200_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042437_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzJMMmcxWVM4eE5UQTVNek01TURVME1EZ3pNQzh5TURBd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8YTIwMjE1YzRiNWJkZjJmN2Y0ZmY4YmZmNGJlMTY0YjIyZGE1NTQ5Mzg3MmNhMjMzZjlhYzZlYzc0ZTUxNTdkNQ","altText":"2000_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042437_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFEYzRMMmcxTnk4eE5UQTVNek01TURZd05qTTJOaTh4TkRRd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8MjMyZGUwZjk5MThiODgwMTlmZmNjYTQ1OTI4OWYxZTlhNzA2NzY3MjBlZTkxOTkzMDVjYzgxMDJmZmEzOTNjMQ","altText":"1440_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14042437_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFHSTRMMmcxTXk4eE5UQTVNek01TURjek56UXpPQzh4TWpnd1h6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8NWJjNTU4ZjFlMjI3YzgxMTZmYzdkMGNmYWI5ZTllYzUyODlkODgzNWQ1YTQ2YTE3NzFmNWNjMTdjODZjZTNmZQ","altText":"1280_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14042437_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w4ODc2N3xpbWFnZS9qcGVnfGFHWTVMMmcwWmk4eE5UQTVNek01TURnMk9EVXhNQzh4TURJMFh6RTBNRFF5TkRNM1gwVk9MbXB3Wnd8NGVlNmE3ZTA2NzViYTBkOTAxNzIwZDlkZDExMTIwNzkwZjNkMDllMWZlMzFlODIyN2ZjZjEyMTE5NmQ3ZGEzNw","altText":"1024_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14042437_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MTY1OXxpbWFnZS9qcGVnfGFETmhMMmcwWXk4eE5UQTVNek01TURrNU9UVTRNaTgzTmpoZk1UUXdOREkwTXpkZlJVNHVhbkJufDBlOWIyZTY2ZTk0MWNiOTYwMjY4M2M3ZGY5ODM4ZTk3MDZhZDVmMzU5Mjk0NmM1NzZiOTc0NmIxMTZiMGEzMzQ","altText":"768_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14042437_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU0M3xpbWFnZS9qcGVnfGFEZGtMMmd3TVM4eE5UQTVNek01TVRBMk5URXhPQzgwT0RCZk1UUXdOREkwTXpkZlJVNHVhbkJufDQ4MDMwYzk2MGY4YjRkYjZmMmI4ZjIzNjVkNmVhYTBmYzQxZjRlZGQ1YTEzZDZlYzJmOTM3NWNmOWQzZDY5NGU","altText":"480_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14042437_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODI0fGltYWdlL2pwZWd8YURrekwyZ3dNUzh4TlRBNU16TTVNVEV6TURZMU5DOHlNREJmTVRRd05ESTBNemRmUlU0dWFuQm58NzM3YThmOGUwY2I0YTFkODI4NjZmODZiODg5MWFkZGIxNzZjODExM2VmMzliODA1MzAxMDE2ZmU0ZTc1MDFmYg","altText":"200_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042437_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14042437-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI2fGltYWdlL2pwZWd8YURjM0wyZ3daaTh4TlRBNU16TTVNVFUxTmpZek9DOHhNakJmTVRRd05ESTBNemRmUlU0dWFuQm58YWZkNTA1NmI1NGFjYWYyNWQ1ZWI4OGZkM2M3ZmM5YTBmY2YzMWRkNjYzMGM1OGZkMjA2MGYwMjI0YTZmMjAyNA","altText":"120_14042437_EN","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14042437_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODI4MTl8aW1hZ2UvanBlZ3xhRFUzTDJnMk5DOHhOVEE1TXpNNU1ESTNPRFk0Tmd8NWE4YzJlNjhkY2MyNzFkN2YzY2I2MTIyOWUyYzViNDI0MGUyMjM0NzJiOTU4Zjk0ODZlZWRiMzIwZWM0Mzk3MQ","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14042437_EN.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2250-317","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-317","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143965644","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with push-button; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60499746","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2250-317
2-conductor miniature through terminal block; with push-button; 1 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; green-yellow
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.