[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2250-323","name":"2-conductor miniature through terminal block; with push-button; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; red","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-323","description":"<h2>Through terminal block, 2250 Series, push-button</h2><br/><br/>This through terminal block (item number 2250-323) is designed for easy and secure connections. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. The single potential can connect using the two clamping points The red housing is made of polyamide (PA66) for insulation. A push-button is used to operate this mini rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every need: lever, push-button, or operating slot. The front-entry wiring makes it possible to connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDU0MzJ8aW1hZ2UvanBlZ3xhRFE0TDJneFl5OHhOVEEyTnpZM05qUTNOVFF5TWd8ZDQ4NDNlMTEwNmI1MjcwZjY0ODM2YzQ4ZWU1NWE5OTg4ZmVmMzZhMTRlYmJkNzZmYTUzNDE4NGMyNjRiZWY3YQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8313361_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzOTV8aW1hZ2UvanBlZ3xhRFV4TDJobE5TOHhOVEEyTnpZM09ERTBOalU1TUM4eE5EUXdYemd6TVRNek5qRmZSRVV1YW5CbnxhMjg4OWE2YjI1Y2JkODhlNmQwZmRkN2QxNTIzZjA5YjVkZTBhMmM5MzhmYTFjNGIzY2FhZTI0YTNjMzAxY2Ix","altText":"1440_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODYzMnxpbWFnZS9qcGVnfGFEUTRMMmhtTXk4eE5UQTJOelkzT0RVM01qVTNOQzh4TWpnd1h6Z3pNVE16TmpGZlJFVXVhbkJufGU2NjJiZTM4Y2U5YTVhMWM4Yzk4MDkxZGUwMmFjNDI0YTk4ODIwMGM0ZTk4NGRkNWQ1ZGIzMTllNzEzMzJhNjQ","altText":"1280_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDEwN3xpbWFnZS9qcGVnfGFEZ3dMMmhtWmk4eE5UQTJOelkzT0Rrek16QXlNaTh4TURJMFh6Z3pNVE16TmpGZlJFVXVhbkJufGJjMzUyMGFmMWRmMGZlZDkwNTAyZTdmMmI2MmMxODFhOTBkYmI2ZjlkOTY1NGQ3MDIxZWIyZTNhMmMwOTc5Mjk","altText":"1024_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE2NXxpbWFnZS9qcGVnfGFHVmxMMmhoWXk4eE5UQTJOelkzT1RJNU16UTNNQzgzTmpoZk9ETXhNek0yTVY5RVJTNXFjR2N8MDJmMWZjNGJlOWI3ODNjN2ZjNDUxY2VmMWZkOWI5OTk2MjhjMzU2Nzg0OTM0ODIxYTQxNGU4NWFlZDJjYWViNw","altText":"768_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkyNnxpbWFnZS9qcGVnfGFEVXlMMmc1T1M4eE5UQTJOelkzT1RneE56YzFPQzgwT0RCZk9ETXhNek0yTVY5RVJTNXFjR2N8ZDgyZTRlMGMxMjBiOTcxNjJlYmNhYzFhMTI5ODkwMDA5MTJhZjk1NzlhYjlmYzViZGI2NzBkNWQzMDRjNGQ5Ng","altText":"480_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8313361_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM4fGltYWdlL2pwZWd8YURjekwyaGxZaTh4TlRBMk56WTRNVGt4TkRreE1DOHhNakJmT0RNeE16TTJNVjlFUlM1cWNHY3xlYTA0OTRkNzk3MWEwMDE0ZTZmNTk4OWFlMzliM2M5YTk5NjAwODZmMDJhZDIyZTQ0MWIwZTIwNzRmODNiOTFl","altText":"120_8313361_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8313361_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313361_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313361_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzOTV8aW1hZ2UvanBlZ3xhRFV4TDJobE5TOHhOVEEyTnpZM09ERTBOalU1TUM4eE5EUXdYemd6TVRNek5qRmZSRVV1YW5CbnxhMjg4OWE2YjI1Y2JkODhlNmQwZmRkN2QxNTIzZjA5YjVkZTBhMmM5MzhmYTFjNGIzY2FhZTI0YTNjMzAxY2Ix","altText":"1440_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8313361_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODYzMnxpbWFnZS9qcGVnfGFEUTRMMmhtTXk4eE5UQTJOelkzT0RVM01qVTNOQzh4TWpnd1h6Z3pNVE16TmpGZlJFVXVhbkJufGU2NjJiZTM4Y2U5YTVhMWM4Yzk4MDkxZGUwMmFjNDI0YTk4ODIwMGM0ZTk4NGRkNWQ1ZGIzMTllNzEzMzJhNjQ","altText":"1280_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8313361_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDEwN3xpbWFnZS9qcGVnfGFEZ3dMMmhtWmk4eE5UQTJOelkzT0Rrek16QXlNaTh4TURJMFh6Z3pNVE16TmpGZlJFVXVhbkJufGJjMzUyMGFmMWRmMGZlZDkwNTAyZTdmMmI2MmMxODFhOTBkYmI2ZjlkOTY1NGQ3MDIxZWIyZTNhMmMwOTc5Mjk","altText":"1024_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8313361_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE2NXxpbWFnZS9qcGVnfGFHVmxMMmhoWXk4eE5UQTJOelkzT1RJNU16UTNNQzgzTmpoZk9ETXhNek0yTVY5RVJTNXFjR2N8MDJmMWZjNGJlOWI3ODNjN2ZjNDUxY2VmMWZkOWI5OTk2MjhjMzU2Nzg0OTM0ODIxYTQxNGU4NWFlZDJjYWViNw","altText":"768_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8313361_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkyNnxpbWFnZS9qcGVnfGFEVXlMMmc1T1M4eE5UQTJOelkzT1RneE56YzFPQzgwT0RCZk9ETXhNek0yTVY5RVJTNXFjR2N8ZDgyZTRlMGMxMjBiOTcxNjJlYmNhYzFhMTI5ODkwMDA5MTJhZjk1NzlhYjlmYzViZGI2NzBkNWQzMDRjNGQ5Ng","altText":"480_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8313361_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313361_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM4fGltYWdlL2pwZWd8YURjekwyaGxZaTh4TlRBMk56WTRNVGt4TkRreE1DOHhNakJmT0RNeE16TTJNVjlFUlM1cWNHY3xlYTA0OTRkNzk3MWEwMDE0ZTZmNTk4OWFlMzliM2M5YTk5NjAwODZmMDJhZDIyZTQ0MWIwZTIwNzRmODNiOTFl","altText":"120_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8313361_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDU0MzJ8aW1hZ2UvanBlZ3xhRFE0TDJneFl5OHhOVEEyTnpZM05qUTNOVFF5TWd8ZDQ4NDNlMTEwNmI1MjcwZjY0ODM2YzQ4ZWU1NWE5OTg4ZmVmMzZhMTRlYmJkNzZmYTUzNDE4NGMyNjRiZWY3YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8313361_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURCbEwyaGlOeTh4TlRBMk56VTRNRFE1TnprMU1DOHlNREJmT0RNeE16TTJOMTlFUlM1cWNHY3w0MjJiMDU4ZDg5ZjAyMDEzMzYyZDg5NTFkNWE5ZDBkOTRhOTc1YjJhMmU0NjQ4ODNkOTRiMzlhMmNhZmQzZjNk","altText":"200_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313367_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURCbEwyaGlOeTh4TlRBMk56VTRNRFE1TnprMU1DOHlNREJmT0RNeE16TTJOMTlFUlM1cWNHY3w0MjJiMDU4ZDg5ZjAyMDEzMzYyZDg5NTFkNWE5ZDBkOTRhOTc1YjJhMmU0NjQ4ODNkOTRiMzlhMmNhZmQzZjNk","altText":"200_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313367_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTkwMDR8aW1hZ2UvanBlZ3xhRGN3TDJnek9TOHhOVEEyTnpVM09EUXdNRGM1T0M4eE5EUXdYemd6TVRNek5qZGZSRVV1YW5Cbnw2NzRmNWYyNjM0NDQ4ZDRhMTQyMjZkZDEwNDg3M2JkYjc0NjE1MjIwNWUzODc2ZGQwNmY5MTY2ZWI0ODE0MGYx","altText":"1440_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8313367_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE3NTN8aW1hZ2UvanBlZ3xhRGxpTDJnek1TOHhOVEEyTnpVM09EWTVOVGN4TUM4eE1qZ3dYemd6TVRNek5qZGZSRVV1YW5CbnxjZWU4OTQwN2MyYTYwOWY2MTZhOGNlZWNiYjM2OTUxZTdhY2Q0ZDRmYTA5ZjExMDExMDVlMjI4NjljZjk3YTQ0","altText":"1280_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8313367_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTM4NHxpbWFnZS9qcGVnfGFEbGtMMmd5TXk4eE5UQTJOelUzT1RBNE9Ea3lOaTh4TURJMFh6Z3pNVE16TmpkZlJFVXVhbkJufDVkZjk3ZjkwYWM3Mzc0MWUyNGJlNzFhYzFhNTIwMTJlYTdhZmE5YWM3MTc1NTAxNzllMjI4M2EyZmM0OWY2M2M","altText":"1024_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8313367_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQ3OXxpbWFnZS9qcGVnfGFETmpMMmd6TkM4eE5UQTJOelUzT1RVME56WTNPQzgzTmpoZk9ETXhNek0yTjE5RVJTNXFjR2N8OGVlZWFiYWM1OTJhOTQwMDk0Yzg0ZDJhNTg2OTc3NmVjNTU1M2E3MmYyMTA1MDBiYjhmZmNiZmUwYzUzNDBjYw","altText":"768_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8313367_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0OXxpbWFnZS9qcGVnfGFEY3pMMmcwTVM4eE5UQTJOelUzT1Rrd09ERXlOaTgwT0RCZk9ETXhNek0yTjE5RVJTNXFjR2N8NDU0ZWI5ZWI4NTYxODQ5YzgxZDdjY2ZhZjEyZGQ4Y2ZkYTk2ZGZmZjMyN2M4NzZjZWJlNDZlMjU4NjhlYTVhZA","altText":"480_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8313367_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURCbEwyaGlOeTh4TlRBMk56VTRNRFE1TnprMU1DOHlNREJmT0RNeE16TTJOMTlFUlM1cWNHY3w0MjJiMDU4ZDg5ZjAyMDEzMzYyZDg5NTFkNWE5ZDBkOTRhOTc1YjJhMmU0NjQ4ODNkOTRiMzlhMmNhZmQzZjNk","altText":"200_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313367_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0fGltYWdlL2pwZWd8YUdRNEwyZ3pZeTh4TlRBMk56VTRNVGt6T1RjME1pOHhNakJmT0RNeE16TTJOMTlFUlM1cWNHY3w3N2Q0ZTY5MzcxMzRhZTE1ODJlM2JmMGM3MzQxNTZiZmJhYzEwNzIzMDk2NjIyNTIzMmE2MmY3YjRlNDlhMzBk","altText":"120_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8313367_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg0OTF8aW1hZ2UvanBlZ3xhR0kzTDJobU5pOHhOVEEyTnpVM05qVXpNekF5TWd8ZjBmMjVkNzE0N2Q3MjM1YzBmY2MwOGVmOWFhMzM0Y2Q4OTUzZmVjYTg0ZGRhZDRmZTk2NWMyNzJkNmY3ODBkZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8313367_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHTXdMMmhtTVM4eE5UQTVNVEV6TVRVeE5Ea3hNQzh4TkRRd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ZDI0YWYwMWMyZDNlOGFjY2RiMjJmOTgxMDg5ODRjYTIxZTdmODExMDg0MGNhOWFhMDQzZjc5ZmRiMTk0MjBmMw","altText":"1440_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHWmxMMmhtTUM4eE5UQTVNVEV6TVRVNE1EUTBOaTh4TWpnd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8YzljNTdlMThmMzJjM2RhYjgwMzg1ZjIzZGQyNjJjOGU2MWI1ZjRmNTNiMTA2ZDAwNGUwODEwNDY3MjEzODY1MA","altText":"1280_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjkwOHxpbWFnZS9qcGVnfGFETXdMMmhsTnk4eE5UQTVNVEV6TVRnME1qVTVNQzh4TURJMFh6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8MTI2NmY5ODI3ODA5ODk3MWM4ODA0OWM3ODYzNDNhZTZkZTBhOTk5NGVjZjIzNmFlZDdlNWU1MzkwNTlhYjUwYw","altText":"1024_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14042448_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDEzM3xpbWFnZS9qcGVnfGFETXlMMmhsTkM4eE5UQTVNVEV6TVRrd09ERXlOaTgzTmpoZk1UUXdOREkwTkRoZlJVNHVhbkJufDVlMjNmOTE2ZjM1MDQxOGU4MTYzYzg4MmQ4MTA0NDQyNjJhMzNhOTBiMmVhNzNmNzllYTQzODQ1ZTAwMTI0YjE","altText":"768_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14042448_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ5N3xpbWFnZS9qcGVnfGFHTTNMMmc1T0M4eE5UQTVNVEV6TWpBek9URTVPQzgwT0RCZk1UUXdOREkwTkRoZlJVNHVhbkJufDljZTJlZTBmZGZhZDdlNjhhYWU4YzVmZjVhNjU5ZmQ1NmVjNTQzODI0ZDJjNzE2NzA1MDIwYzczZTcwZjUxNjU","altText":"480_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14042448_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTA4fGltYWdlL2pwZWd8YURjNUwyZzRZUzh4TlRBNU1URXpNalE1TnprMU1DOHhNakJmTVRRd05ESTBORGhmUlU0dWFuQm58ZDJlOWUyZDFkNGQ5YjQxMTg5ODUyMWM2MTY2MGRkMTg5ODlkNmU2NjIwNGMxMzYxN2IyODM5MjBmN2M4ZGIwZQ","altText":"120_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14042448_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzgzNTB8aW1hZ2UvanBlZ3xhRFJrTDJobVppOHhOVEE1TVRFek1URXlNVFk1TkF8MTZkMzMzNmJhMmRlODZjZGVlYTUwYzBlODhkYmU4MTlmNWQ1MTgyYThhODY0NGZlM2RmNzk4ZDc1NDc1ZmUwOQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14042448_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313361_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313361_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwMDh8aW1hZ2UvanBlZ3xhREEyTDJnNFpDOHhOVEEyTnpZM056WTROemd6T0M4eU1EQXdYemd6TVRNek5qRmZSRVV1YW5Cbnw4MTA2YTI3NWNkNjIyYTg5ZjQ5Yzg2NmU4YzIwYWUyZTM3MGY2YzZkY2Q2MDJhMjA2NTgwY2EzYjI1ZjJlYjM3","altText":"2000_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313361_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzOTV8aW1hZ2UvanBlZ3xhRFV4TDJobE5TOHhOVEEyTnpZM09ERTBOalU1TUM4eE5EUXdYemd6TVRNek5qRmZSRVV1YW5CbnxhMjg4OWE2YjI1Y2JkODhlNmQwZmRkN2QxNTIzZjA5YjVkZTBhMmM5MzhmYTFjNGIzY2FhZTI0YTNjMzAxY2Ix","altText":"1440_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8313361_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w5ODYzMnxpbWFnZS9qcGVnfGFEUTRMMmhtTXk4eE5UQTJOelkzT0RVM01qVTNOQzh4TWpnd1h6Z3pNVE16TmpGZlJFVXVhbkJufGU2NjJiZTM4Y2U5YTVhMWM4Yzk4MDkxZGUwMmFjNDI0YTk4ODIwMGM0ZTk4NGRkNWQ1ZGIzMTllNzEzMzJhNjQ","altText":"1280_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8313361_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDEwN3xpbWFnZS9qcGVnfGFEZ3dMMmhtWmk4eE5UQTJOelkzT0Rrek16QXlNaTh4TURJMFh6Z3pNVE16TmpGZlJFVXVhbkJufGJjMzUyMGFmMWRmMGZlZDkwNTAyZTdmMmI2MmMxODFhOTBkYmI2ZjlkOTY1NGQ3MDIxZWIyZTNhMmMwOTc5Mjk","altText":"1024_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8313361_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE2NXxpbWFnZS9qcGVnfGFHVmxMMmhoWXk4eE5UQTJOelkzT1RJNU16UTNNQzgzTmpoZk9ETXhNek0yTVY5RVJTNXFjR2N8MDJmMWZjNGJlOWI3ODNjN2ZjNDUxY2VmMWZkOWI5OTk2MjhjMzU2Nzg0OTM0ODIxYTQxNGU4NWFlZDJjYWViNw","altText":"768_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8313361_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkyNnxpbWFnZS9qcGVnfGFEVXlMMmc1T1M4eE5UQTJOelkzT1RneE56YzFPQzgwT0RCZk9ETXhNek0yTVY5RVJTNXFjR2N8ZDgyZTRlMGMxMjBiOTcxNjJlYmNhYzFhMTI5ODkwMDA5MTJhZjk1NzlhYjlmYzViZGI2NzBkNWQzMDRjNGQ5Ng","altText":"480_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8313361_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzgyfGltYWdlL2pwZWd8YURObEwyZzNNUzh4TlRBMk56WTRNRFEzTXpFeE9DOHlNREJmT0RNeE16TTJNVjlFUlM1cWNHY3wwN2EwY2E1NTU4ZWVkYzk4ZTU3NDAyZTYyYTZmMmQ0MDdlZWZjNzkyNjA3YTQxZWFmOWI0N2FhNmMxY2E5MGUz","altText":"200_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313361_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313361-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM4fGltYWdlL2pwZWd8YURjekwyaGxZaTh4TlRBMk56WTRNVGt4TkRreE1DOHhNakJmT0RNeE16TTJNVjlFUlM1cWNHY3xlYTA0OTRkNzk3MWEwMDE0ZTZmNTk4OWFlMzliM2M5YTk5NjAwODZmMDJhZDIyZTQ0MWIwZTIwNzRmODNiOTFl","altText":"120_8313361_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8313361_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDU0MzJ8aW1hZ2UvanBlZ3xhRFE0TDJneFl5OHhOVEEyTnpZM05qUTNOVFF5TWd8ZDQ4NDNlMTEwNmI1MjcwZjY0ODM2YzQ4ZWU1NWE5OTg4ZmVmMzZhMTRlYmJkNzZmYTUzNDE4NGMyNjRiZWY3YQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8313361_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURCbEwyaGlOeTh4TlRBMk56VTRNRFE1TnprMU1DOHlNREJmT0RNeE16TTJOMTlFUlM1cWNHY3w0MjJiMDU4ZDg5ZjAyMDEzMzYyZDg5NTFkNWE5ZDBkOTRhOTc1YjJhMmU0NjQ4ODNkOTRiMzlhMmNhZmQzZjNk","altText":"200_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313367_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURCbEwyaGlOeTh4TlRBMk56VTRNRFE1TnprMU1DOHlNREJmT0RNeE16TTJOMTlFUlM1cWNHY3w0MjJiMDU4ZDg5ZjAyMDEzMzYyZDg5NTFkNWE5ZDBkOTRhOTc1YjJhMmU0NjQ4ODNkOTRiMzlhMmNhZmQzZjNk","altText":"200_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313367_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY3ODh8aW1hZ2UvanBlZ3xhR05pTDJnNU5DOHhOVEEyTnpVM056ZzNOalV4TUM4eU1EQXdYemd6TVRNek5qZGZSRVV1YW5Cbnw1MjFlYTI0YTZlMmYyOGM3OGY0MTBjYzg0NDFmYThiYjg4Yzk0NjkyMzQ0YzRlY2Y4OTA1ODZkOWI0NDA5N2M4","altText":"2000_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313367_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTkwMDR8aW1hZ2UvanBlZ3xhRGN3TDJnek9TOHhOVEEyTnpVM09EUXdNRGM1T0M4eE5EUXdYemd6TVRNek5qZGZSRVV1YW5Cbnw2NzRmNWYyNjM0NDQ4ZDRhMTQyMjZkZDEwNDg3M2JkYjc0NjE1MjIwNWUzODc2ZGQwNmY5MTY2ZWI0ODE0MGYx","altText":"1440_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8313367_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE3NTN8aW1hZ2UvanBlZ3xhRGxpTDJnek1TOHhOVEEyTnpVM09EWTVOVGN4TUM4eE1qZ3dYemd6TVRNek5qZGZSRVV1YW5CbnxjZWU4OTQwN2MyYTYwOWY2MTZhOGNlZWNiYjM2OTUxZTdhY2Q0ZDRmYTA5ZjExMDExMDVlMjI4NjljZjk3YTQ0","altText":"1280_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8313367_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTM4NHxpbWFnZS9qcGVnfGFEbGtMMmd5TXk4eE5UQTJOelUzT1RBNE9Ea3lOaTh4TURJMFh6Z3pNVE16TmpkZlJFVXVhbkJufDVkZjk3ZjkwYWM3Mzc0MWUyNGJlNzFhYzFhNTIwMTJlYTdhZmE5YWM3MTc1NTAxNzllMjI4M2EyZmM0OWY2M2M","altText":"1024_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8313367_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQ3OXxpbWFnZS9qcGVnfGFETmpMMmd6TkM4eE5UQTJOelUzT1RVME56WTNPQzgzTmpoZk9ETXhNek0yTjE5RVJTNXFjR2N8OGVlZWFiYWM1OTJhOTQwMDk0Yzg0ZDJhNTg2OTc3NmVjNTU1M2E3MmYyMTA1MDBiYjhmZmNiZmUwYzUzNDBjYw","altText":"768_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8313367_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM0OXxpbWFnZS9qcGVnfGFEY3pMMmcwTVM4eE5UQTJOelUzT1Rrd09ERXlOaTgwT0RCZk9ETXhNek0yTjE5RVJTNXFjR2N8NDU0ZWI5ZWI4NTYxODQ5YzgxZDdjY2ZhZjEyZGQ4Y2ZkYTk2ZGZmZjMyN2M4NzZjZWJlNDZlMjU4NjhlYTVhZA","altText":"480_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8313367_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjI0fGltYWdlL2pwZWd8YURCbEwyaGlOeTh4TlRBMk56VTRNRFE1TnprMU1DOHlNREJmT0RNeE16TTJOMTlFUlM1cWNHY3w0MjJiMDU4ZDg5ZjAyMDEzMzYyZDg5NTFkNWE5ZDBkOTRhOTc1YjJhMmU0NjQ4ODNkOTRiMzlhMmNhZmQzZjNk","altText":"200_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313367_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313367-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ0fGltYWdlL2pwZWd8YUdRNEwyZ3pZeTh4TlRBMk56VTRNVGt6T1RjME1pOHhNakJmT0RNeE16TTJOMTlFUlM1cWNHY3w3N2Q0ZTY5MzcxMzRhZTE1ODJlM2JmMGM3MzQxNTZiZmJhYzEwNzIzMDk2NjIyNTIzMmE2MmY3YjRlNDlhMzBk","altText":"120_8313367_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8313367_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg0OTF8aW1hZ2UvanBlZ3xhR0kzTDJobU5pOHhOVEEyTnpVM05qVXpNekF5TWd8ZjBmMjVkNzE0N2Q3MjM1YzBmY2MwOGVmOWFhMzM0Y2Q4OTUzZmVjYTg0ZGRhZDRmZTk2NWMyNzJkNmY3ODBkZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8313367_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHTXdMMmhtTVM4eE5UQTVNVEV6TVRVeE5Ea3hNQzh4TkRRd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ZDI0YWYwMWMyZDNlOGFjY2RiMjJmOTgxMDg5ODRjYTIxZTdmODExMDg0MGNhOWFhMDQzZjc5ZmRiMTk0MjBmMw","altText":"1440_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHWmxMMmhtTUM4eE5UQTVNVEV6TVRVNE1EUTBOaTh4TWpnd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8YzljNTdlMThmMzJjM2RhYjgwMzg1ZjIzZGQyNjJjOGU2MWI1ZjRmNTNiMTA2ZDAwNGUwODEwNDY3MjEzODY1MA","altText":"1280_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjkwOHxpbWFnZS9qcGVnfGFETXdMMmhsTnk4eE5UQTVNVEV6TVRnME1qVTVNQzh4TURJMFh6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8MTI2NmY5ODI3ODA5ODk3MWM4ODA0OWM3ODYzNDNhZTZkZTBhOTk5NGVjZjIzNmFlZDdlNWU1MzkwNTlhYjUwYw","altText":"1024_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14042448_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDEzM3xpbWFnZS9qcGVnfGFETXlMMmhsTkM4eE5UQTVNVEV6TVRrd09ERXlOaTgzTmpoZk1UUXdOREkwTkRoZlJVNHVhbkJufDVlMjNmOTE2ZjM1MDQxOGU4MTYzYzg4MmQ4MTA0NDQyNjJhMzNhOTBiMmVhNzNmNzllYTQzODQ1ZTAwMTI0YjE","altText":"768_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14042448_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ5N3xpbWFnZS9qcGVnfGFHTTNMMmc1T0M4eE5UQTVNVEV6TWpBek9URTVPQzgwT0RCZk1UUXdOREkwTkRoZlJVNHVhbkJufDljZTJlZTBmZGZhZDdlNjhhYWU4YzVmZjVhNjU5ZmQ1NmVjNTQzODI0ZDJjNzE2NzA1MDIwYzczZTcwZjUxNjU","altText":"480_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14042448_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTA4fGltYWdlL2pwZWd8YURjNUwyZzRZUzh4TlRBNU1URXpNalE1TnprMU1DOHhNakJmTVRRd05ESTBORGhmUlU0dWFuQm58ZDJlOWUyZDFkNGQ5YjQxMTg5ODUyMWM2MTY2MGRkMTg5ODlkNmU2NjIwNGMxMzYxN2IyODM5MjBmN2M4ZGIwZQ","altText":"120_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14042448_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzgzNTB8aW1hZ2UvanBlZ3xhRFJrTDJobVppOHhOVEE1TVRFek1URXlNVFk1TkF8MTZkMzMzNmJhMmRlODZjZGVlYTUwYzBlODhkYmU4MTlmNWQ1MTgyYThhODY0NGZlM2RmNzk4ZDc1NDc1ZmUwOQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14042448_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2250-323","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-323","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966237573","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with push-button; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; red","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60519356","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0010.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJneU15OW9ZVEV2TVRBME1qa3pPVFk1TnpVMk5EWXVjRzVufDViYWIyMDVhZTE3M2JiM2MwYzUzNjVhMzY5ODQyMjNjMDMxNmY5OTMwNTU1MWU1MzA3Y2FiNWFjOGNlYmMzYTM","altText":"red","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2250-323
2-conductor miniature through terminal block; with push-button; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; red
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.