[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2250-326","name":"2-conductor miniature through terminal block; with push-button; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; yellow","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-326","description":"<h2>Through terminal block, 2250 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2250-326) is designed for easy and secure connections. Our mini rail-mount terminal blocks are the perfect choice for working in confined spaces. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. Our mini rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points that you can use to connect a single potential. The yellow housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks guarantee reliable electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. The front-entry wiring makes it possible to connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTg5MjB8aW1hZ2UvanBlZ3xhREl4TDJoak1pOHhOVEEzTkRNNU1EWXpPRFl5TWd8MWY5MjU3MTliMTUwNWFlZDJhYWNlNzhmNWU4ZWI4OWE5OGZhYzc0NGRhNjQ1YjFmOGFjOWEzNWU5MzRiNGMzYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8313380_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEzODF8aW1hZ2UvanBlZ3xhRFF3TDJnd05DOHhOVEEzTkRNNU1qSTNOekF5TWk4eE5EUXdYemd6TVRNek9EQmZSRVV1YW5Cbnw1YjNhMjEwYmIzNzJhY2Y2YjA1YTQ1OWUzYWQxYjk1MTYyNDM4OTVjMTY4YzRiODI1MWI4OTI2YTFmOWZjNjQz","altText":"1440_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd4TVM4eE5UQTNORE01TWpZek56UTNNQzh4TWpnd1h6Z3pNVE16T0RCZlJFVXVhbkJufDM0YTYzNGNjN2I0ZTM3NTRlMDhjYjRiNDI4YTdkYzBiOTFjZGE4NGU1ZTFiNzA3NDEyNGEzNDM0NjIxYWU1YWQ","altText":"1280_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDIyOHxpbWFnZS9qcGVnfGFEQTJMMmd4WXk4eE5UQTNORE01TWprMk5URTFNQzh4TURJMFh6Z3pNVE16T0RCZlJFVXVhbkJufGMwN2M0NTgwOTA1NDFmM2Y5OGZlZWI4ZThiYzcwMDc4MzM5Y2EwZjg5ZjlmMTIyMjU4ZDYyNjc4ZDA2OTcwNmM","altText":"1024_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk2N3xpbWFnZS9qcGVnfGFEUm1MMmczTkM4eE5UQTNORE01TXpReU16a3dNaTgzTmpoZk9ETXhNek00TUY5RVJTNXFjR2N8YWMzMmYwMTc3ZDU1YTMyMWY4M2I5MTE5OThmMzBkNjBmYWNkZTZkYTQwNGRlNDY0NWRkMjNjNTNhNjY5NDdkOQ","altText":"768_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5M3xpbWFnZS9qcGVnfGFEbGxMMmc0TWk4eE5UQTNORE01TXpnNE1qWTFOQzgwT0RCZk9ETXhNek00TUY5RVJTNXFjR2N8ZjRmNDFkZTU5Mjc2ZmZiNmFiYmQwYjgzNGI0YmFlZTMxOTFiNzlmMDM5ZDdjMjlmYTZkNzA0MjhhOTkwZTVkOQ","altText":"480_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8313380_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzgwfGltYWdlL2pwZWd8YUdZeUwyaGhaQzh4TlRBM05ETTVOVGN4TnpZMk1pOHhNakJmT0RNeE16TTRNRjlFUlM1cWNHY3w4ZGRhYWFlYmM1ZTM0ZTBkZjk1ZjVmOTM2ZmNmMjZhMGNiMzg4OWY1OTk0ZWY1YzI1N2FmN2NiZTY5NDQ1MWNh","altText":"120_8313380_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8313380_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313380_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313380_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEzODF8aW1hZ2UvanBlZ3xhRFF3TDJnd05DOHhOVEEzTkRNNU1qSTNOekF5TWk4eE5EUXdYemd6TVRNek9EQmZSRVV1YW5Cbnw1YjNhMjEwYmIzNzJhY2Y2YjA1YTQ1OWUzYWQxYjk1MTYyNDM4OTVjMTY4YzRiODI1MWI4OTI2YTFmOWZjNjQz","altText":"1440_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8313380_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd4TVM4eE5UQTNORE01TWpZek56UTNNQzh4TWpnd1h6Z3pNVE16T0RCZlJFVXVhbkJufDM0YTYzNGNjN2I0ZTM3NTRlMDhjYjRiNDI4YTdkYzBiOTFjZGE4NGU1ZTFiNzA3NDEyNGEzNDM0NjIxYWU1YWQ","altText":"1280_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8313380_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDIyOHxpbWFnZS9qcGVnfGFEQTJMMmd4WXk4eE5UQTNORE01TWprMk5URTFNQzh4TURJMFh6Z3pNVE16T0RCZlJFVXVhbkJufGMwN2M0NTgwOTA1NDFmM2Y5OGZlZWI4ZThiYzcwMDc4MzM5Y2EwZjg5ZjlmMTIyMjU4ZDYyNjc4ZDA2OTcwNmM","altText":"1024_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8313380_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk2N3xpbWFnZS9qcGVnfGFEUm1MMmczTkM4eE5UQTNORE01TXpReU16a3dNaTgzTmpoZk9ETXhNek00TUY5RVJTNXFjR2N8YWMzMmYwMTc3ZDU1YTMyMWY4M2I5MTE5OThmMzBkNjBmYWNkZTZkYTQwNGRlNDY0NWRkMjNjNTNhNjY5NDdkOQ","altText":"768_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8313380_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5M3xpbWFnZS9qcGVnfGFEbGxMMmc0TWk4eE5UQTNORE01TXpnNE1qWTFOQzgwT0RCZk9ETXhNek00TUY5RVJTNXFjR2N8ZjRmNDFkZTU5Mjc2ZmZiNmFiYmQwYjgzNGI0YmFlZTMxOTFiNzlmMDM5ZDdjMjlmYTZkNzA0MjhhOTkwZTVkOQ","altText":"480_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8313380_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313380_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzgwfGltYWdlL2pwZWd8YUdZeUwyaGhaQzh4TlRBM05ETTVOVGN4TnpZMk1pOHhNakJmT0RNeE16TTRNRjlFUlM1cWNHY3w4ZGRhYWFlYmM1ZTM0ZTBkZjk1ZjVmOTM2ZmNmMjZhMGNiMzg4OWY1OTk0ZWY1YzI1N2FmN2NiZTY5NDQ1MWNh","altText":"120_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8313380_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTg5MjB8aW1hZ2UvanBlZ3xhREl4TDJoak1pOHhOVEEzTkRNNU1EWXpPRFl5TWd8MWY5MjU3MTliMTUwNWFlZDJhYWNlNzhmNWU4ZWI4OWE5OGZhYzc0NGRhNjQ1YjFmOGFjOWEzNWU5MzRiNGMzYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8313380_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUwfGltYWdlL2pwZWd8YUdOaUwyZzFPQzh4TlRBM01ERXdPVEl6TnpJM09DOHlNREJmT0RNeE16TTRPVjlFUlM1cWNHY3w5MjE4NjMyZDM2ZDczMDQxYTQ1MDQ5MWQ0MzZmNjBjMmVmNzc3OGJlZDFmMTk2NjZmMjkxM2FhZjBjNDJlNDBi","altText":"200_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313389_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUwfGltYWdlL2pwZWd8YUdOaUwyZzFPQzh4TlRBM01ERXdPVEl6TnpJM09DOHlNREJmT0RNeE16TTRPVjlFUlM1cWNHY3w5MjE4NjMyZDM2ZDczMDQxYTQ1MDQ5MWQ0MzZmNjBjMmVmNzc3OGJlZDFmMTk2NjZmMjkxM2FhZjBjNDJlNDBi","altText":"200_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313389_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4MTB8aW1hZ2UvanBlZ3xhR0k1TDJobFlpOHhOVEEzTURFd056azFPVE15Tmk4eE5EUXdYemd6TVRNek9EbGZSRVV1YW5CbnxlZGZkOThlOGEzZTc2YjNlMzcxZjhjZTM3MzExNzRhMzY4ODFlMDFlYTgxZjhjZTlmODFmZThjNDk4NjViOTRl","altText":"1440_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8313389_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Njk3M3xpbWFnZS9qcGVnfGFEQmlMMmhqTWk4eE5UQTNNREV3T0RJNE56QXdOaTh4TWpnd1h6Z3pNVE16T0RsZlJFVXVhbkJufDVkMWY3MDkwOWQ0NjAwNzYxMTYyNWU2OWUzZWQ5MzIwYmEzNThlN2FiYmQ1ZGY5NTRjZTcxNjM0YmMwZWMzOGE","altText":"1280_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8313389_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTI1MnxpbWFnZS9qcGVnfGFETmtMMmhpT0M4eE5UQTNNREV3T0RVME9URTFNQzh4TURJMFh6Z3pNVE16T0RsZlJFVXVhbkJufDQ4Nzg5NGM1ZWNkZDY0YWUyYmRkZDc0N2QzMjg1ZTJmYTM2ZTM0MTM1ZDlkZWJlYzg3MDY2NjFjYTA4NmYyNTU","altText":"1024_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8313389_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk2M3xpbWFnZS9qcGVnfGFEVmlMMmhoWlM4eE5UQTNNREV3T0RneE1USTVOQzgzTmpoZk9ETXhNek00T1Y5RVJTNXFjR2N8MTMxY2M5NTdhNzg3YTY4MjM4YzQzOGNlNzU2OWE5ODAxMzE5MDRlMjk4YWM0Y2NlMzNkZTkwMmY2YTEwMGIwMA","altText":"768_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8313389_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTExMXxpbWFnZS9qcGVnfGFEZzVMMmcxWmk4eE5UQTNNREV3T1RBME1EWTNNQzgwT0RCZk9ETXhNek00T1Y5RVJTNXFjR2N8ZGMzOTg3MjQ0YmQ0ZmVlNDUzYmYwNDZlMzQ0MTA1YTg0NDJjMmQ2NGUxMTkyNDRlNjBlNjI4MzFjOTIxZDMxMA","altText":"480_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8313389_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUwfGltYWdlL2pwZWd8YUdOaUwyZzFPQzh4TlRBM01ERXdPVEl6TnpJM09DOHlNREJmT0RNeE16TTRPVjlFUlM1cWNHY3w5MjE4NjMyZDM2ZDczMDQxYTQ1MDQ5MWQ0MzZmNjBjMmVmNzc3OGJlZDFmMTk2NjZmMjkxM2FhZjBjNDJlNDBi","altText":"200_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313389_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc2fGltYWdlL2pwZWd8YURBeEwyaGtNeTh4TlRBM01ERXhNRGd4TURFME1pOHhNakJmT0RNeE16TTRPVjlFUlM1cWNHY3w2MjNhY2JkMjE3OWE4ODc3OGZkNzMwOTBhYjdhYWZlYzA2NTcxYmE0OTQ1MWExZTc1NmE0MDZhNDA5MjFiZWQ3","altText":"120_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8313389_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjc2NzZ8aW1hZ2UvanBlZ3xhRGMwTDJnNE1TOHhOVEEzTURFd05qa3hNRGMxTUF8YTc0NGRmYzVmZWMxYmNjYjAwOGJiMDVkZjFiMmQ1MjhmYWJkMDE3NTA3ZGJlNmEzZWVlNTkwYjI5Njk4MGRlNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8313389_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHTXdMMmhtTVM4eE5UQTVNVEV6TVRVeE5Ea3hNQzh4TkRRd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ZDI0YWYwMWMyZDNlOGFjY2RiMjJmOTgxMDg5ODRjYTIxZTdmODExMDg0MGNhOWFhMDQzZjc5ZmRiMTk0MjBmMw","altText":"1440_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHWmxMMmhtTUM4eE5UQTVNVEV6TVRVNE1EUTBOaTh4TWpnd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8YzljNTdlMThmMzJjM2RhYjgwMzg1ZjIzZGQyNjJjOGU2MWI1ZjRmNTNiMTA2ZDAwNGUwODEwNDY3MjEzODY1MA","altText":"1280_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjkwOHxpbWFnZS9qcGVnfGFETXdMMmhsTnk4eE5UQTVNVEV6TVRnME1qVTVNQzh4TURJMFh6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8MTI2NmY5ODI3ODA5ODk3MWM4ODA0OWM3ODYzNDNhZTZkZTBhOTk5NGVjZjIzNmFlZDdlNWU1MzkwNTlhYjUwYw","altText":"1024_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14042448_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDEzM3xpbWFnZS9qcGVnfGFETXlMMmhsTkM4eE5UQTVNVEV6TVRrd09ERXlOaTgzTmpoZk1UUXdOREkwTkRoZlJVNHVhbkJufDVlMjNmOTE2ZjM1MDQxOGU4MTYzYzg4MmQ4MTA0NDQyNjJhMzNhOTBiMmVhNzNmNzllYTQzODQ1ZTAwMTI0YjE","altText":"768_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14042448_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ5N3xpbWFnZS9qcGVnfGFHTTNMMmc1T0M4eE5UQTVNVEV6TWpBek9URTVPQzgwT0RCZk1UUXdOREkwTkRoZlJVNHVhbkJufDljZTJlZTBmZGZhZDdlNjhhYWU4YzVmZjVhNjU5ZmQ1NmVjNTQzODI0ZDJjNzE2NzA1MDIwYzczZTcwZjUxNjU","altText":"480_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14042448_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTA4fGltYWdlL2pwZWd8YURjNUwyZzRZUzh4TlRBNU1URXpNalE1TnprMU1DOHhNakJmTVRRd05ESTBORGhmUlU0dWFuQm58ZDJlOWUyZDFkNGQ5YjQxMTg5ODUyMWM2MTY2MGRkMTg5ODlkNmU2NjIwNGMxMzYxN2IyODM5MjBmN2M4ZGIwZQ","altText":"120_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14042448_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzgzNTB8aW1hZ2UvanBlZ3xhRFJrTDJobVppOHhOVEE1TVRFek1URXlNVFk1TkF8MTZkMzMzNmJhMmRlODZjZGVlYTUwYzBlODhkYmU4MTlmNWQ1MTgyYThhODY0NGZlM2RmNzk4ZDc1NDc1ZmUwOQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14042448_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313380_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313380_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2NzF8aW1hZ2UvanBlZ3xhRGt3TDJnMFpDOHhOVEEzTkRNNU1UazRNakV4TUM4eU1EQXdYemd6TVRNek9EQmZSRVV1YW5Cbnw4MmE5NDg5MDA1ZjA5MzQwMjE3ZmVlNWJiYWU5MjQ0YzQ2MTRkZmI0MzI0Y2Q4N2M4YzQyMDM1YTZlOWQzYzU4","altText":"2000_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8313380_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTEzODF8aW1hZ2UvanBlZ3xhRFF3TDJnd05DOHhOVEEzTkRNNU1qSTNOekF5TWk4eE5EUXdYemd6TVRNek9EQmZSRVV1YW5Cbnw1YjNhMjEwYmIzNzJhY2Y2YjA1YTQ1OWUzYWQxYjk1MTYyNDM4OTVjMTY4YzRiODI1MWI4OTI2YTFmOWZjNjQz","altText":"1440_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8313380_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mzg0MXxpbWFnZS9qcGVnfGFEYzJMMmd4TVM4eE5UQTNORE01TWpZek56UTNNQzh4TWpnd1h6Z3pNVE16T0RCZlJFVXVhbkJufDM0YTYzNGNjN2I0ZTM3NTRlMDhjYjRiNDI4YTdkYzBiOTFjZGE4NGU1ZTFiNzA3NDEyNGEzNDM0NjIxYWU1YWQ","altText":"1280_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8313380_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDIyOHxpbWFnZS9qcGVnfGFEQTJMMmd4WXk4eE5UQTNORE01TWprMk5URTFNQzh4TURJMFh6Z3pNVE16T0RCZlJFVXVhbkJufGMwN2M0NTgwOTA1NDFmM2Y5OGZlZWI4ZThiYzcwMDc4MzM5Y2EwZjg5ZjlmMTIyMjU4ZDYyNjc4ZDA2OTcwNmM","altText":"1024_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8313380_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk2N3xpbWFnZS9qcGVnfGFEUm1MMmczTkM4eE5UQTNORE01TXpReU16a3dNaTgzTmpoZk9ETXhNek00TUY5RVJTNXFjR2N8YWMzMmYwMTc3ZDU1YTMyMWY4M2I5MTE5OThmMzBkNjBmYWNkZTZkYTQwNGRlNDY0NWRkMjNjNTNhNjY5NDdkOQ","altText":"768_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8313380_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk5M3xpbWFnZS9qcGVnfGFEbGxMMmc0TWk4eE5UQTNORE01TXpnNE1qWTFOQzgwT0RCZk9ETXhNek00TUY5RVJTNXFjR2N8ZjRmNDFkZTU5Mjc2ZmZiNmFiYmQwYjgzNGI0YmFlZTMxOTFiNzlmMDM5ZDdjMjlmYTZkNzA0MjhhOTkwZTVkOQ","altText":"480_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8313380_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA5fGltYWdlL2pwZWd8YURkbEwyaGtZUzh4TlRBM05ETTVORE13T0RZek9DOHlNREJmT0RNeE16TTRNRjlFUlM1cWNHY3wyYmY0NDcxYTM0NzQ3MzIyNmIyMzZkYTBmN2QxZjdmMTJkMmU5OGEyMGU3NzZjNTNiMjU5MWVkNTM1MDI0MjY4","altText":"200_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8313380_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313380-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzgwfGltYWdlL2pwZWd8YUdZeUwyaGhaQzh4TlRBM05ETTVOVGN4TnpZMk1pOHhNakJmT0RNeE16TTRNRjlFUlM1cWNHY3w4ZGRhYWFlYmM1ZTM0ZTBkZjk1ZjVmOTM2ZmNmMjZhMGNiMzg4OWY1OTk0ZWY1YzI1N2FmN2NiZTY5NDQ1MWNh","altText":"120_8313380_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8313380_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTg5MjB8aW1hZ2UvanBlZ3xhREl4TDJoak1pOHhOVEEzTkRNNU1EWXpPRFl5TWd8MWY5MjU3MTliMTUwNWFlZDJhYWNlNzhmNWU4ZWI4OWE5OGZhYzc0NGRhNjQ1YjFmOGFjOWEzNWU5MzRiNGMzYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8313380_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUwfGltYWdlL2pwZWd8YUdOaUwyZzFPQzh4TlRBM01ERXdPVEl6TnpJM09DOHlNREJmT0RNeE16TTRPVjlFUlM1cWNHY3w5MjE4NjMyZDM2ZDczMDQxYTQ1MDQ5MWQ0MzZmNjBjMmVmNzc3OGJlZDFmMTk2NjZmMjkxM2FhZjBjNDJlNDBi","altText":"200_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313389_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUwfGltYWdlL2pwZWd8YUdOaUwyZzFPQzh4TlRBM01ERXdPVEl6TnpJM09DOHlNREJmT0RNeE16TTRPVjlFUlM1cWNHY3w5MjE4NjMyZDM2ZDczMDQxYTQ1MDQ5MWQ0MzZmNjBjMmVmNzc3OGJlZDFmMTk2NjZmMjkxM2FhZjBjNDJlNDBi","altText":"200_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313389_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzk4NTl8aW1hZ2UvanBlZ3xhR1ZpTDJobE1TOHhOVEEzTURFd056WTVOekU0TWk4eU1EQXdYemd6TVRNek9EbGZSRVV1YW5CbnwzYTYyZmM3ZDA3ZmI5YTQ5NWY1MTlmZTc3MDQwODdkMTRhNjViMTBkNjZlMjg2ZTQ2NmFmNDVmYzBhZDNmYWU2","altText":"2000_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8313389_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM4MTB8aW1hZ2UvanBlZ3xhR0k1TDJobFlpOHhOVEEzTURFd056azFPVE15Tmk4eE5EUXdYemd6TVRNek9EbGZSRVV1YW5CbnxlZGZkOThlOGEzZTc2YjNlMzcxZjhjZTM3MzExNzRhMzY4ODFlMDFlYTgxZjhjZTlmODFmZThjNDk4NjViOTRl","altText":"1440_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8313389_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Njk3M3xpbWFnZS9qcGVnfGFEQmlMMmhqTWk4eE5UQTNNREV3T0RJNE56QXdOaTh4TWpnd1h6Z3pNVE16T0RsZlJFVXVhbkJufDVkMWY3MDkwOWQ0NjAwNzYxMTYyNWU2OWUzZWQ5MzIwYmEzNThlN2FiYmQ1ZGY5NTRjZTcxNjM0YmMwZWMzOGE","altText":"1280_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8313389_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTI1MnxpbWFnZS9qcGVnfGFETmtMMmhpT0M4eE5UQTNNREV3T0RVME9URTFNQzh4TURJMFh6Z3pNVE16T0RsZlJFVXVhbkJufDQ4Nzg5NGM1ZWNkZDY0YWUyYmRkZDc0N2QzMjg1ZTJmYTM2ZTM0MTM1ZDlkZWJlYzg3MDY2NjFjYTA4NmYyNTU","altText":"1024_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8313389_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk2M3xpbWFnZS9qcGVnfGFEVmlMMmhoWlM4eE5UQTNNREV3T0RneE1USTVOQzgzTmpoZk9ETXhNek00T1Y5RVJTNXFjR2N8MTMxY2M5NTdhNzg3YTY4MjM4YzQzOGNlNzU2OWE5ODAxMzE5MDRlMjk4YWM0Y2NlMzNkZTkwMmY2YTEwMGIwMA","altText":"768_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8313389_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTExMXxpbWFnZS9qcGVnfGFEZzVMMmcxWmk4eE5UQTNNREV3T1RBME1EWTNNQzgwT0RCZk9ETXhNek00T1Y5RVJTNXFjR2N8ZGMzOTg3MjQ0YmQ0ZmVlNDUzYmYwNDZlMzQ0MTA1YTg0NDJjMmQ2NGUxMTkyNDRlNjBlNjI4MzFjOTIxZDMxMA","altText":"480_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8313389_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTUwfGltYWdlL2pwZWd8YUdOaUwyZzFPQzh4TlRBM01ERXdPVEl6TnpJM09DOHlNREJmT0RNeE16TTRPVjlFUlM1cWNHY3w5MjE4NjMyZDM2ZDczMDQxYTQ1MDQ5MWQ0MzZmNjBjMmVmNzc3OGJlZDFmMTk2NjZmMjkxM2FhZjBjNDJlNDBi","altText":"200_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8313389_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8313389-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTc2fGltYWdlL2pwZWd8YURBeEwyaGtNeTh4TlRBM01ERXhNRGd4TURFME1pOHhNakJmT0RNeE16TTRPVjlFUlM1cWNHY3w2MjNhY2JkMjE3OWE4ODc3OGZkNzMwOTBhYjdhYWZlYzA2NTcxYmE0OTQ1MWExZTc1NmE0MDZhNDA5MjFiZWQ3","altText":"120_8313389_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8313389_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0Mjc2NzZ8aW1hZ2UvanBlZ3xhRGMwTDJnNE1TOHhOVEEzTURFd05qa3hNRGMxTUF8YTc0NGRmYzVmZWMxYmNjYjAwOGJiMDVkZjFiMmQ1MjhmYWJkMDE3NTA3ZGJlNmEzZWVlNTkwYjI5Njk4MGRlNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8313389_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHUXhMMmhtTkM4eE5UQTVNVEV6TVRRME9UTTNOQzh5TURBd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ODg1NGFmODFkNTMyOGYyZTQ1NzRiNDc3NmE4MGQyNzE0NjJkNzI2ZDM0OTU4ODM3MjkxOWJkMDkzODg2M2FiZg","altText":"2000_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHTXdMMmhtTVM4eE5UQTVNVEV6TVRVeE5Ea3hNQzh4TkRRd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8ZDI0YWYwMWMyZDNlOGFjY2RiMjJmOTgxMDg5ODRjYTIxZTdmODExMDg0MGNhOWFhMDQzZjc5ZmRiMTk0MjBmMw","altText":"1440_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3ODA2NXxpbWFnZS9qcGVnfGFHWmxMMmhtTUM4eE5UQTVNVEV6TVRVNE1EUTBOaTh4TWpnd1h6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8YzljNTdlMThmMzJjM2RhYjgwMzg1ZjIzZGQyNjJjOGU2MWI1ZjRmNTNiMTA2ZDAwNGUwODEwNDY3MjEzODY1MA","altText":"1280_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14042448_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjkwOHxpbWFnZS9qcGVnfGFETXdMMmhsTnk4eE5UQTVNVEV6TVRnME1qVTVNQzh4TURJMFh6RTBNRFF5TkRRNFgwVk9MbXB3Wnd8MTI2NmY5ODI3ODA5ODk3MWM4ODA0OWM3ODYzNDNhZTZkZTBhOTk5NGVjZjIzNmFlZDdlNWU1MzkwNTlhYjUwYw","altText":"1024_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14042448_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MDEzM3xpbWFnZS9qcGVnfGFETXlMMmhsTkM4eE5UQTVNVEV6TVRrd09ERXlOaTgzTmpoZk1UUXdOREkwTkRoZlJVNHVhbkJufDVlMjNmOTE2ZjM1MDQxOGU4MTYzYzg4MmQ4MTA0NDQyNjJhMzNhOTBiMmVhNzNmNzllYTQzODQ1ZTAwMTI0YjE","altText":"768_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14042448_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ5N3xpbWFnZS9qcGVnfGFHTTNMMmc1T0M4eE5UQTVNVEV6TWpBek9URTVPQzgwT0RCZk1UUXdOREkwTkRoZlJVNHVhbkJufDljZTJlZTBmZGZhZDdlNjhhYWU4YzVmZjVhNjU5ZmQ1NmVjNTQzODI0ZDJjNzE2NzA1MDIwYzczZTcwZjUxNjU","altText":"480_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14042448_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdZM0wyZzVNUzh4TlRBNU1URXpNakl6TlRnd05pOHlNREJmTVRRd05ESTBORGhmUlU0dWFuQm58ODE1NWZkOWQxMmU4NTI4MmRlMmExMGE4ZmUxMzY3NmI3OGIxZmNiOGZiYzhlNTNjMTQ3ZDFiNzQ0NDdhMGVmYg","altText":"200_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14042448_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14042448-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTA4fGltYWdlL2pwZWd8YURjNUwyZzRZUzh4TlRBNU1URXpNalE1TnprMU1DOHhNakJmTVRRd05ESTBORGhmUlU0dWFuQm58ZDJlOWUyZDFkNGQ5YjQxMTg5ODUyMWM2MTY2MGRkMTg5ODlkNmU2NjIwNGMxMzYxN2IyODM5MjBmN2M4ZGIwZQ","altText":"120_14042448_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14042448_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzgzNTB8aW1hZ2UvanBlZ3xhRFJrTDJobVppOHhOVEE1TVRFek1URXlNVFk1TkF8MTZkMzMzNmJhMmRlODZjZGVlYTUwYzBlODhkYmU4MTlmNWQ1MTgyYThhODY0NGZlM2RmNzk4ZDc1NDc1ZmUwOQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14042448_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2250-326","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2250-326","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966237665","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with push-button; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60500784","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0009.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaFppOW9Oamt2TVRBME1qa3pPVFk1TkRJNE56Z3VjRzVufGQxYzRlMjA4YmIyM2RmZDM2NWFmN2I2NWVhMmY5N2M2MWU5NGE2Mjk4NWUyM2ZiMWE4YWYzMTIxOTE4OTI2MDE","altText":"yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2250-326
2-conductor miniature through terminal block; with push-button; 1 mm²; Center terminal block without snap-in mounting foot, without mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 1,00 mm²; yellow
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.