[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2252-301/000-014","name":"2-conductor miniature through terminal block; with push-button; 2.5 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2252-301_000-014","description":"<h2>Through terminal block, 2252 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2252-301/000-014) streamlines wire connections, making them both quick and easy. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our mini rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and two clamping points for connecting a single potential. The brown housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect solution for every need: lever, push-button, or operating slot. You can connect copper conductors thanks to front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTM4MDN8aW1hZ2UvanBlZ3xhR1kxTDJnMFlpOHhOVEE1T0RBd016azBOelUxTUF8ZDI3Y2YxODViZDhjZWFjMzBjZTY0YTc4MGZmODBmNDA3ZjhlY2JlMDkzZWFhN2Y1ZjAyODA2Zjg2NGY1NDY5ZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9389413_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDYyNjN8aW1hZ2UvanBlZ3xhR0V6TDJneFlTOHhOVEE1T0RBd05EZzJOVEExTkM4eE5EUXdYemt6T0RrME1UTmZSRVV1YW5CbnxlMWM0YzNhMTVjMzY0OTI5NjJhNDk5YzAwNDVjNGNhNDNiZWFlM2FhYmM4MDI3YjJkOGRkNDI3MTY3YzViNTUz","altText":"1440_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDAxMXxpbWFnZS9qcGVnfGFERmtMMmcyWXk4eE5UQTVPREF3TlRFeU56RTVPQzh4TWpnd1h6a3pPRGswTVROZlJFVXVhbkJufGE3MTVlZTljM2IyMjU1NTVmYzJiYTQ0OWE4MDk5ZTAwZTg1YjU4ZDRjMDEyNzM1NWYyZTU3MTllMjNjNGEwYzU","altText":"1280_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzEwNnxpbWFnZS9qcGVnfGFEVTJMMmczTmk4eE5UQTVPREF3TlRReU1qRXhNQzh4TURJMFh6a3pPRGswTVROZlJFVXVhbkJufGU3NTQ2OTQ3Yjg2Y2I5NTNhMWY4MjFkNTI4ZGQwZTEwMDFkY2YzYzY3ZGZlYzJjODBjMjNkNjBmNjNkNzcxNTM","altText":"1024_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4N3xpbWFnZS9qcGVnfGFERXlMMmczWkM4eE5UQTVPREF3TlRZeE9EY3hPQzgzTmpoZk9UTTRPVFF4TTE5RVJTNXFjR2N8NTBhNzlmM2YwMGM2NWZiMTc2NjA5Y2JlMDkxMDljYWY5NzdjYjI2NTYzZTQ1NzdhZmFlNDk4M2ViZTA3ZmVlOQ","altText":"768_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3OHxpbWFnZS9qcGVnfGFHRTBMMmc0TkM4eE5UQTVPREF3TlRnNE1EZzJNaTgwT0RCZk9UTTRPVFF4TTE5RVJTNXFjR2N8ZjRmMDE2NjIzNDRkYjlmZTZkOWViNmFkMjlmZDYxMGRkODExOTEzMGNmYjIzNTQwZGE5YWZjM2FlYzZkYzU2MA","altText":"480_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9389413_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTMwfGltYWdlL2pwZWd8YUROaUwyaGxaUzh4TlRBNU9EQXdOamcyTXprd01pOHhNakJmT1RNNE9UUXhNMTlFUlM1cWNHY3xiZDE2NGM3ODA2M2I5YmQ4ZTAxYTZjNWJlYmFkOWU1OWE0Mjg1YmY5ODA0NWI3NzAzNTljNDMwZjdmNTA5ZTFm","altText":"120_9389413_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9389413_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9389413_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9389413_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDYyNjN8aW1hZ2UvanBlZ3xhR0V6TDJneFlTOHhOVEE1T0RBd05EZzJOVEExTkM4eE5EUXdYemt6T0RrME1UTmZSRVV1YW5CbnxlMWM0YzNhMTVjMzY0OTI5NjJhNDk5YzAwNDVjNGNhNDNiZWFlM2FhYmM4MDI3YjJkOGRkNDI3MTY3YzViNTUz","altText":"1440_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9389413_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDAxMXxpbWFnZS9qcGVnfGFERmtMMmcyWXk4eE5UQTVPREF3TlRFeU56RTVPQzh4TWpnd1h6a3pPRGswTVROZlJFVXVhbkJufGE3MTVlZTljM2IyMjU1NTVmYzJiYTQ0OWE4MDk5ZTAwZTg1YjU4ZDRjMDEyNzM1NWYyZTU3MTllMjNjNGEwYzU","altText":"1280_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9389413_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzEwNnxpbWFnZS9qcGVnfGFEVTJMMmczTmk4eE5UQTVPREF3TlRReU1qRXhNQzh4TURJMFh6a3pPRGswTVROZlJFVXVhbkJufGU3NTQ2OTQ3Yjg2Y2I5NTNhMWY4MjFkNTI4ZGQwZTEwMDFkY2YzYzY3ZGZlYzJjODBjMjNkNjBmNjNkNzcxNTM","altText":"1024_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9389413_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4N3xpbWFnZS9qcGVnfGFERXlMMmczWkM4eE5UQTVPREF3TlRZeE9EY3hPQzgzTmpoZk9UTTRPVFF4TTE5RVJTNXFjR2N8NTBhNzlmM2YwMGM2NWZiMTc2NjA5Y2JlMDkxMDljYWY5NzdjYjI2NTYzZTQ1NzdhZmFlNDk4M2ViZTA3ZmVlOQ","altText":"768_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9389413_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3OHxpbWFnZS9qcGVnfGFHRTBMMmc0TkM4eE5UQTVPREF3TlRnNE1EZzJNaTgwT0RCZk9UTTRPVFF4TTE5RVJTNXFjR2N8ZjRmMDE2NjIzNDRkYjlmZTZkOWViNmFkMjlmZDYxMGRkODExOTEzMGNmYjIzNTQwZGE5YWZjM2FlYzZkYzU2MA","altText":"480_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9389413_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9389413_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTMwfGltYWdlL2pwZWd8YUROaUwyaGxaUzh4TlRBNU9EQXdOamcyTXprd01pOHhNakJmT1RNNE9UUXhNMTlFUlM1cWNHY3xiZDE2NGM3ODA2M2I5YmQ4ZTAxYTZjNWJlYmFkOWU1OWE0Mjg1YmY5ODA0NWI3NzAzNTljNDMwZjdmNTA5ZTFm","altText":"120_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9389413_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTM4MDN8aW1hZ2UvanBlZ3xhR1kxTDJnMFlpOHhOVEE1T0RBd016azBOelUxTUF8ZDI3Y2YxODViZDhjZWFjMzBjZTY0YTc4MGZmODBmNDA3ZjhlY2JlMDkzZWFhN2Y1ZjAyODA2Zjg2NGY1NDY5ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9389413_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURrd0wyaGtaUzh4TlRBNE9URXpOVGszTmpRM09DOHlNREJmT1RNNE9UUXhPRjlFUlM1cWNHY3w5NzE3NmJjZGZlNzVjYjNlYzBkYzE1ZDZlNDZmNjVjOTlmOWYxMDU1NDFjNmUyMzI2MmJmOWUwZTAxMzE5YjBi","altText":"200_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9389418_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURrd0wyaGtaUzh4TlRBNE9URXpOVGszTmpRM09DOHlNREJmT1RNNE9UUXhPRjlFUlM1cWNHY3w5NzE3NmJjZGZlNzVjYjNlYzBkYzE1ZDZlNDZmNjVjOTlmOWYxMDU1NDFjNmUyMzI2MmJmOWUwZTAxMzE5YjBi","altText":"200_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9389418_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDYzODV8aW1hZ2UvanBlZ3xhRFpoTDJnMllTOHhOVEE0T1RFek5EWTJOVGMxT0M4eE5EUXdYemt6T0RrME1UaGZSRVV1YW5CbnwxNWVlYTlhZDk5ODFkMWJjNWJhZmI5NWNmODU1YjVjNTU0NTNmYjIxNGE1YTJlMjkzN2VhYTc4MTI2YmRmMDBl","altText":"1440_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9389418_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTA2NnxpbWFnZS9qcGVnfGFETTRMMmczTkM4eE5UQTRPVEV6TkRreU56a3dNaTh4TWpnd1h6a3pPRGswTVRoZlJFVXVhbkJufGM5MGM4YzM2ZGRjZjc3YzRiZjBjMDEyZDJlNmQ1ODZiYzc5NDJkZTAyZDM3MzIwM2ZlMzhkYjFhYzlkYjRjZWM","altText":"1280_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9389418_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzQ1NHxpbWFnZS9qcGVnfGFEYzFMMmhqTXk4eE5UQTRPVEV6TlRFNU1EQTBOaTh4TURJMFh6a3pPRGswTVRoZlJFVXVhbkJufDE2OWFhZjBjYTdjMzNkNDFmMDJkMWYwODlhYmFkOThmNjQyN2Q1MDdhNDQ3NjhiYjA3ZmYzODc3ZmFmNTJkOWI","altText":"1024_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9389418_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTc3NnxpbWFnZS9qcGVnfGFEbGhMMmhqWkM4eE5UQTRPVEV6TlRRNE5EazFPQzgzTmpoZk9UTTRPVFF4T0Y5RVJTNXFjR2N8NmQxZWQwNGI0ZDE0ZTk0ZmMyZTgyNGI1ZDY2YTg5ZTYzMGY3N2Q1YzQyMjlhODMxY2I1ZGZjMDVmNDZmYWUyZA","altText":"768_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9389418_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyOXxpbWFnZS9qcGVnfGFEWmlMMmhrTkM4eE5UQTRPVEV6TlRZNE1UVTJOaTgwT0RCZk9UTTRPVFF4T0Y5RVJTNXFjR2N8YmJlMWFkYWE0NTkzZmUwYzg4MjNkOTEzNzI3MWFmN2Y4YTE0Y2JiYTFiOWY5NjIxNGZmZmRmYTliM2Q2MDc2MA","altText":"480_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9389418_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURrd0wyaGtaUzh4TlRBNE9URXpOVGszTmpRM09DOHlNREJmT1RNNE9UUXhPRjlFUlM1cWNHY3w5NzE3NmJjZGZlNzVjYjNlYzBkYzE1ZDZlNDZmNjVjOTlmOWYxMDU1NDFjNmUyMzI2MmJmOWUwZTAxMzE5YjBi","altText":"200_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9389418_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU5fGltYWdlL2pwZWd8YUdRMkwyaGlZUzh4TlRBNE9URXpOamc1TXprNE1pOHhNakJmT1RNNE9UUXhPRjlFUlM1cWNHY3wzMzBhOTE5ZDU5OTVlOTExOTgxZTY3OTMwYzQ4OWU1YzhmZDgzOTY2YTgxZDM5N2M3N2E2NWY0YTZiMGFhNzNi","altText":"120_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9389418_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjAwNjd8aW1hZ2UvanBlZ3xhREV5TDJnd01DOHhOVEE0T1RFek16WXhOekU0TWd8ZTcwM2ExNzliNWU2YjhhNGI4NTM0YjcxMmNhMWJiZGFjNzY2NWVlNTM1OWYyZTBkNGVkNGMwNDFlZmYwNGM5Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9389418_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0fGltYWdlL2pwZWd8YURZMkwyZzNPQzh4TlRBNU1ESTBOekF3T0RJNE5pOHlNREJmTVRRd05EQXlOVEZmUlU0dWFuQm58ODBmNjg3ZGU4ZTUyMDlmODk3OWZhZWE1ZGI1ZjNhODIxN2Q1YmZmNDE3ZDZhNGRkYzMyYWQ2NzliMDc3ZmZkZg","altText":"200_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040251_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0fGltYWdlL2pwZWd8YURZMkwyZzNPQzh4TlRBNU1ESTBOekF3T0RJNE5pOHlNREJmTVRRd05EQXlOVEZmUlU0dWFuQm58ODBmNjg3ZGU4ZTUyMDlmODk3OWZhZWE1ZGI1ZjNhODIxN2Q1YmZmNDE3ZDZhNGRkYzMyYWQ2NzliMDc3ZmZkZg","altText":"200_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040251_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEY3dMMmhrTkM4eE5UQTVNREkwTmpReE9EUTJNaTh4TkRRd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8YzQyNjExZTg5NWZmN2IwYjRjMTYwYWE4YTNmNDNjMjFlODc2MzNjOTMyZjNlZDk3Y2ZmN2JjNzg4MDg1ZjE5ZA","altText":"1440_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14040251_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFHSXdMMmhrTUM4eE5UQTVNREkwTmpVME9UVXpOQzh4TWpnd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8N2QxYzc5NjliMzA0ODUxNzlhMjU0NzVkOGFhMjM3Yjg5MTkxYjUyMjQ4MzJlZjM0MWI1NDFmMjlhZjI2ZjI4OA","altText":"1280_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14040251_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEbG1MMmhqWkM4eE5UQTVNREkwTmpZeE5UQTNNQzh4TURJMFh6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8ZmU4Mzc1MmY3ODdkODFlOWIxNWQ2ZWU5ZDdlZDQ5OWFkYTlkMzRhNzJhMzlhMDQ5MDI4YTBlOWUxZGIxZDZmZA","altText":"1024_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14040251_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTU2NXxpbWFnZS9qcGVnfGFHTm1MMmhqTmk4eE5UQTVNREkwTmpneE1UWTNPQzgzTmpoZk1UUXdOREF5TlRGZlJVNHVhbkJufDZlZGQ0OWQzMzc1YTQ4ZDMxOGRhNTlmMDY5NDA1OTViYzE5ODQ5NTY2MDI4ZjBhMTRjNWVjYTc1YzA5NmU5MGM","altText":"768_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14040251_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTI0NXxpbWFnZS9qcGVnfGFERXdMMmhqTXk4eE5UQTVNREkwTmprME1qYzFNQzgwT0RCZk1UUXdOREF5TlRGZlJVNHVhbkJufDRjOWU4YTdiOThkZjI3N2RhZDRkNDhjNDA3YzFhOThhYWU2NjE1YzM0MjIwNmU4ODU1ODJiNzg0YmJlNDkwMDk","altText":"480_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14040251_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0fGltYWdlL2pwZWd8YURZMkwyZzNPQzh4TlRBNU1ESTBOekF3T0RJNE5pOHlNREJmTVRRd05EQXlOVEZmUlU0dWFuQm58ODBmNjg3ZGU4ZTUyMDlmODk3OWZhZWE1ZGI1ZjNhODIxN2Q1YmZmNDE3ZDZhNGRkYzMyYWQ2NzliMDc3ZmZkZg","altText":"200_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040251_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwfGltYWdlL2pwZWd8YURabEwyZzJZUzh4TlRBNU1ESTBOelF6TkRJM01DOHhNakJmTVRRd05EQXlOVEZmUlU0dWFuQm58YjhkZmM5NmY0MmFhZjE4OTY0MTNkMGY4OTE4YzgyMjAyZWJiZDdlNTQ1YTEyYjE5ZjE5ZDI0NDU0ZTc1MGJiOQ","altText":"120_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14040251_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI2OTd8aW1hZ2UvanBlZ3xhR1ZsTDJoa01pOHhOVEE1TURJME5Ua3lOamswTWd8OTIzMmM5NDNlNzkxMTkyMTA5MWMwYjNiZGM3YmQyYWE2YmMwZTkyY2Q1YzM3NjRiMzY1ZWE5ODQ3MTZjYmFhNQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14040251_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9389413_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9389413_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5Nzh8aW1hZ2UvanBlZ3xhREkwTDJneE15OHhOVEE1T0RBd05EWXdNamt4TUM4eU1EQXdYemt6T0RrME1UTmZSRVV1YW5Cbnw3NTU0YzUzMDUzYjUyN2EwZWFlY2MzNzMyZjM1ODQ5MmE4ZGRiYzcwY2JhYWY5OTkyZjhjOTVhMWNiZGFhYzJk","altText":"2000_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9389413_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDYyNjN8aW1hZ2UvanBlZ3xhR0V6TDJneFlTOHhOVEE1T0RBd05EZzJOVEExTkM4eE5EUXdYemt6T0RrME1UTmZSRVV1YW5CbnxlMWM0YzNhMTVjMzY0OTI5NjJhNDk5YzAwNDVjNGNhNDNiZWFlM2FhYmM4MDI3YjJkOGRkNDI3MTY3YzViNTUz","altText":"1440_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9389413_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDAxMXxpbWFnZS9qcGVnfGFERmtMMmcyWXk4eE5UQTVPREF3TlRFeU56RTVPQzh4TWpnd1h6a3pPRGswTVROZlJFVXVhbkJufGE3MTVlZTljM2IyMjU1NTVmYzJiYTQ0OWE4MDk5ZTAwZTg1YjU4ZDRjMDEyNzM1NWYyZTU3MTllMjNjNGEwYzU","altText":"1280_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9389413_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzEwNnxpbWFnZS9qcGVnfGFEVTJMMmczTmk4eE5UQTVPREF3TlRReU1qRXhNQzh4TURJMFh6a3pPRGswTVROZlJFVXVhbkJufGU3NTQ2OTQ3Yjg2Y2I5NTNhMWY4MjFkNTI4ZGQwZTEwMDFkY2YzYzY3ZGZlYzJjODBjMjNkNjBmNjNkNzcxNTM","altText":"1024_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9389413_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4N3xpbWFnZS9qcGVnfGFERXlMMmczWkM4eE5UQTVPREF3TlRZeE9EY3hPQzgzTmpoZk9UTTRPVFF4TTE5RVJTNXFjR2N8NTBhNzlmM2YwMGM2NWZiMTc2NjA5Y2JlMDkxMDljYWY5NzdjYjI2NTYzZTQ1NzdhZmFlNDk4M2ViZTA3ZmVlOQ","altText":"768_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9389413_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3OHxpbWFnZS9qcGVnfGFHRTBMMmc0TkM4eE5UQTVPREF3TlRnNE1EZzJNaTgwT0RCZk9UTTRPVFF4TTE5RVJTNXFjR2N8ZjRmMDE2NjIzNDRkYjlmZTZkOWViNmFkMjlmZDYxMGRkODExOTEzMGNmYjIzNTQwZGE5YWZjM2FlYzZkYzU2MA","altText":"480_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9389413_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTczfGltYWdlL2pwZWd8YURGbEwyaGtOaTh4TlRBNU9EQXdOakUwTXpBd05pOHlNREJmT1RNNE9UUXhNMTlFUlM1cWNHY3w3ZjM3NjUwYTk1NTk0MGZiNTllMmNlMjdkNTA1ZmQ0YTQ3YTUxZTZiNzkwMDhhMmIyYTFjZmZiNGNmYmJmZjg2","altText":"200_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9389413_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9389413-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTMwfGltYWdlL2pwZWd8YUROaUwyaGxaUzh4TlRBNU9EQXdOamcyTXprd01pOHhNakJmT1RNNE9UUXhNMTlFUlM1cWNHY3xiZDE2NGM3ODA2M2I5YmQ4ZTAxYTZjNWJlYmFkOWU1OWE0Mjg1YmY5ODA0NWI3NzAzNTljNDMwZjdmNTA5ZTFm","altText":"120_9389413_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9389413_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTM4MDN8aW1hZ2UvanBlZ3xhR1kxTDJnMFlpOHhOVEE1T0RBd016azBOelUxTUF8ZDI3Y2YxODViZDhjZWFjMzBjZTY0YTc4MGZmODBmNDA3ZjhlY2JlMDkzZWFhN2Y1ZjAyODA2Zjg2NGY1NDY5ZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9389413_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURrd0wyaGtaUzh4TlRBNE9URXpOVGszTmpRM09DOHlNREJmT1RNNE9UUXhPRjlFUlM1cWNHY3w5NzE3NmJjZGZlNzVjYjNlYzBkYzE1ZDZlNDZmNjVjOTlmOWYxMDU1NDFjNmUyMzI2MmJmOWUwZTAxMzE5YjBi","altText":"200_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9389418_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURrd0wyaGtaUzh4TlRBNE9URXpOVGszTmpRM09DOHlNREJmT1RNNE9UUXhPRjlFUlM1cWNHY3w5NzE3NmJjZGZlNzVjYjNlYzBkYzE1ZDZlNDZmNjVjOTlmOWYxMDU1NDFjNmUyMzI2MmJmOWUwZTAxMzE5YjBi","altText":"200_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9389418_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5OTB8aW1hZ2UvanBlZ3xhR1ZpTDJnMk1pOHhOVEE0T1RFek5EUXdNell4TkM4eU1EQXdYemt6T0RrME1UaGZSRVV1YW5Cbnw0ZTdmYzJkZGEyYmM1MWQ0MDAwODk3NmNlZDkxN2EyYmFiYTJkMWJlNjAwZjU3NDUwMDgwOWM3ZTgzNjhjZjI3","altText":"2000_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9389418_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDYzODV8aW1hZ2UvanBlZ3xhRFpoTDJnMllTOHhOVEE0T1RFek5EWTJOVGMxT0M4eE5EUXdYemt6T0RrME1UaGZSRVV1YW5CbnwxNWVlYTlhZDk5ODFkMWJjNWJhZmI5NWNmODU1YjVjNTU0NTNmYjIxNGE1YTJlMjkzN2VhYTc4MTI2YmRmMDBl","altText":"1440_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9389418_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTA2NnxpbWFnZS9qcGVnfGFETTRMMmczTkM4eE5UQTRPVEV6TkRreU56a3dNaTh4TWpnd1h6a3pPRGswTVRoZlJFVXVhbkJufGM5MGM4YzM2ZGRjZjc3YzRiZjBjMDEyZDJlNmQ1ODZiYzc5NDJkZTAyZDM3MzIwM2ZlMzhkYjFhYzlkYjRjZWM","altText":"1280_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9389418_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzQ1NHxpbWFnZS9qcGVnfGFEYzFMMmhqTXk4eE5UQTRPVEV6TlRFNU1EQTBOaTh4TURJMFh6a3pPRGswTVRoZlJFVXVhbkJufDE2OWFhZjBjYTdjMzNkNDFmMDJkMWYwODlhYmFkOThmNjQyN2Q1MDdhNDQ3NjhiYjA3ZmYzODc3ZmFmNTJkOWI","altText":"1024_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9389418_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTc3NnxpbWFnZS9qcGVnfGFEbGhMMmhqWkM4eE5UQTRPVEV6TlRRNE5EazFPQzgzTmpoZk9UTTRPVFF4T0Y5RVJTNXFjR2N8NmQxZWQwNGI0ZDE0ZTk0ZmMyZTgyNGI1ZDY2YTg5ZTYzMGY3N2Q1YzQyMjlhODMxY2I1ZGZjMDVmNDZmYWUyZA","altText":"768_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9389418_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAyOXxpbWFnZS9qcGVnfGFEWmlMMmhrTkM4eE5UQTRPVEV6TlRZNE1UVTJOaTgwT0RCZk9UTTRPVFF4T0Y5RVJTNXFjR2N8YmJlMWFkYWE0NTkzZmUwYzg4MjNkOTEzNzI3MWFmN2Y4YTE0Y2JiYTFiOWY5NjIxNGZmZmRmYTliM2Q2MDc2MA","altText":"480_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9389418_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5fGltYWdlL2pwZWd8YURrd0wyaGtaUzh4TlRBNE9URXpOVGszTmpRM09DOHlNREJmT1RNNE9UUXhPRjlFUlM1cWNHY3w5NzE3NmJjZGZlNzVjYjNlYzBkYzE1ZDZlNDZmNjVjOTlmOWYxMDU1NDFjNmUyMzI2MmJmOWUwZTAxMzE5YjBi","altText":"200_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9389418_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9389418-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjU5fGltYWdlL2pwZWd8YUdRMkwyaGlZUzh4TlRBNE9URXpOamc1TXprNE1pOHhNakJmT1RNNE9UUXhPRjlFUlM1cWNHY3wzMzBhOTE5ZDU5OTVlOTExOTgxZTY3OTMwYzQ4OWU1YzhmZDgzOTY2YTgxZDM5N2M3N2E2NWY0YTZiMGFhNzNi","altText":"120_9389418_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9389418_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjAwNjd8aW1hZ2UvanBlZ3xhREV5TDJnd01DOHhOVEE0T1RFek16WXhOekU0TWd8ZTcwM2ExNzliNWU2YjhhNGI4NTM0YjcxMmNhMWJiZGFjNzY2NWVlNTM1OWYyZTBkNGVkNGMwNDFlZmYwNGM5Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9389418_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0fGltYWdlL2pwZWd8YURZMkwyZzNPQzh4TlRBNU1ESTBOekF3T0RJNE5pOHlNREJmTVRRd05EQXlOVEZmUlU0dWFuQm58ODBmNjg3ZGU4ZTUyMDlmODk3OWZhZWE1ZGI1ZjNhODIxN2Q1YmZmNDE3ZDZhNGRkYzMyYWQ2NzliMDc3ZmZkZg","altText":"200_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040251_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0fGltYWdlL2pwZWd8YURZMkwyZzNPQzh4TlRBNU1ESTBOekF3T0RJNE5pOHlNREJmTVRRd05EQXlOVEZmUlU0dWFuQm58ODBmNjg3ZGU4ZTUyMDlmODk3OWZhZWE1ZGI1ZjNhODIxN2Q1YmZmNDE3ZDZhNGRkYzMyYWQ2NzliMDc3ZmZkZg","altText":"200_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040251_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEWmxMMmhrTnk4eE5UQTVNREkwTmpNMU1qa3lOaTh5TURBd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8Y2I3NzU3OTVjMzBlMzA0NDkxMDI4ZDQxZmNhN2M3MTFmYzU5OWI5YTVkMDQyMzI3MDk3NzM3MmExYWU2ZTU0OQ","altText":"2000_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040251_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEY3dMMmhrTkM4eE5UQTVNREkwTmpReE9EUTJNaTh4TkRRd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8YzQyNjExZTg5NWZmN2IwYjRjMTYwYWE4YTNmNDNjMjFlODc2MzNjOTMyZjNlZDk3Y2ZmN2JjNzg4MDg1ZjE5ZA","altText":"1440_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14040251_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFHSXdMMmhrTUM4eE5UQTVNREkwTmpVME9UVXpOQzh4TWpnd1h6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8N2QxYzc5NjliMzA0ODUxNzlhMjU0NzVkOGFhMjM3Yjg5MTkxYjUyMjQ4MzJlZjM0MWI1NDFmMjlhZjI2ZjI4OA","altText":"1280_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14040251_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDY2MnxpbWFnZS9qcGVnfGFEbG1MMmhqWkM4eE5UQTVNREkwTmpZeE5UQTNNQzh4TURJMFh6RTBNRFF3TWpVeFgwVk9MbXB3Wnd8ZmU4Mzc1MmY3ODdkODFlOWIxNWQ2ZWU5ZDdlZDQ5OWFkYTlkMzRhNzJhMzlhMDQ5MDI4YTBlOWUxZGIxZDZmZA","altText":"1024_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14040251_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3w2NTU2NXxpbWFnZS9qcGVnfGFHTm1MMmhqTmk4eE5UQTVNREkwTmpneE1UWTNPQzgzTmpoZk1UUXdOREF5TlRGZlJVNHVhbkJufDZlZGQ0OWQzMzc1YTQ4ZDMxOGRhNTlmMDY5NDA1OTViYzE5ODQ5NTY2MDI4ZjBhMTRjNWVjYTc1YzA5NmU5MGM","altText":"768_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14040251_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTI0NXxpbWFnZS9qcGVnfGFERXdMMmhqTXk4eE5UQTVNREkwTmprME1qYzFNQzgwT0RCZk1UUXdOREF5TlRGZlJVNHVhbkJufDRjOWU4YTdiOThkZjI3N2RhZDRkNDhjNDA3YzFhOThhYWU2NjE1YzM0MjIwNmU4ODU1ODJiNzg0YmJlNDkwMDk","altText":"480_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14040251_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNjI0fGltYWdlL2pwZWd8YURZMkwyZzNPQzh4TlRBNU1ESTBOekF3T0RJNE5pOHlNREJmTVRRd05EQXlOVEZmUlU0dWFuQm58ODBmNjg3ZGU4ZTUyMDlmODk3OWZhZWE1ZGI1ZjNhODIxN2Q1YmZmNDE3ZDZhNGRkYzMyYWQ2NzliMDc3ZmZkZg","altText":"200_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040251_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14040251-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTcwfGltYWdlL2pwZWd8YURabEwyZzJZUzh4TlRBNU1ESTBOelF6TkRJM01DOHhNakJmTVRRd05EQXlOVEZmUlU0dWFuQm58YjhkZmM5NmY0MmFhZjE4OTY0MTNkMGY4OTE4YzgyMjAyZWJiZDdlNTQ1YTEyYjE5ZjE5ZDI0NDU0ZTc1MGJiOQ","altText":"120_14040251_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14040251_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTI2OTd8aW1hZ2UvanBlZ3xhR1ZsTDJoa01pOHhOVEE1TURJME5Ua3lOamswTWd8OTIzMmM5NDNlNzkxMTkyMTA5MWMwYjNiZGM3YmQyYWE2YmMwZTkyY2Q1YzM3NjRiMzY1ZWE5ODQ3MTZjYmFhNQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14040251_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2252-301/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2252-301_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966311242","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with push-button; 2.5 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60514391","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2252-301/000-014
2-conductor miniature through terminal block; with push-button; 2.5 mm²; End terminal block with mounting flange; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.