[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2252-311/000-014","name":"2-conductor miniature through terminal block; with push-button; 2.5 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown","url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2252-311_000-014","description":"<h2>Through terminal block, 2252 Series, push-button</h2><br/><br/>This through terminal block (item number 2252-311/000-014) is designed for simple and secure connections. Our mini rail-mount terminal blocks are the perfect choice for working in confined spaces. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. Rated current and voltage are key factors to consider when choosing a mini rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The brown housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation variant for every application: lever, push-button, or operating slot. You can connect copper conductors thanks to front-entry wiring. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU4ODh8aW1hZ2UvanBlZ3xhR0ZpTDJnellTOHhOVEE1TmpJek5qRTBOamN4T0F8ZTVkYzhlYzdjMmQ5MWNjMzg5ZTRlZjIwYjA5NzVhZWVlZDhjZGM3NjZiMDRjZGRkMTBlZGM3OTY5YjhiMjJlMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"9390253_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg5OTJ8aW1hZ2UvanBlZ3xhR1ZpTDJneVpTOHhOVEE1TmpJek56RXlPVGMxT0M4eE5EUXdYemt6T1RBeU5UTmZSRVV1YW5CbnxkYzk0MjAyZjRlYTYzYTAzZWIyZDU3OTdmNjhiMmIxZGEyNWMwMGMwNmU3NWMxN2RmOTkzNWFjOTRjM2JiOWMw","altText":"1440_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgwM3xpbWFnZS9qcGVnfGFHSmpMMmd6TlM4eE5UQTVOakl6TnpNeU5qTTJOaTh4TWpnd1h6a3pPVEF5TlROZlJFVXVhbkJufGY3ZDU3MTJlYzU0NGFhODk1YmU0Y2U5YjMxZTQ5OTdhMmZlNmJmMDRmNjgyMTlhNzE4N2I2ODNhMTYzZWRmNTM","altText":"1280_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzkxMHxpbWFnZS9qcGVnfGFETmhMMmd6WkM4eE5UQTVOakl6TnpVNE9EVXhNQzh4TURJMFh6a3pPVEF5TlROZlJFVXVhbkJufGIxZDU2MzRiZTg2YjY0NTYzMTkyOWE3Y2YwYWRjY2VhMzZhNTExMDMwODgzM2ZiMDU2YjM4N2NjZWRkOWU2YTI","altText":"1024_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjExMnxpbWFnZS9qcGVnfGFERmlMMmcwTnk4eE5UQTVOakl6TnpnMU1EWTFOQzgzTmpoZk9UTTVNREkxTTE5RVJTNXFjR2N8ZDhmNjFjZWQxYTg0MmFkOTVmYjVjZjkzNjlmZGZjZTMyZGEyYjAzYzA1NmEyNzNhZjNhN2JiNWRkY2Q0NmRlMw","altText":"768_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4MXxpbWFnZS9qcGVnfGFEazFMMmc1T0M4eE5UQTVOakl6T0RFeE1qYzVPQzgwT0RCZk9UTTVNREkxTTE5RVJTNXFjR2N8MTVkNjE3NjI2Nzk5OTUyOWNmZjc5MWZiN2I0YzU5MzAxMjExMWYyNWJlNjk5NDUzODZhNWY5YTAzY2Y2NjQzNw","altText":"480_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_9390253_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY3fGltYWdlL2pwZWd8YURnMUwyaG1aaTh4TlRBNU5qSXpPVEEyTXpBM01DOHhNakJmT1RNNU1ESTFNMTlFUlM1cWNHY3xiZGQ1MDc3Y2MzZjZiNTZlNGFiM2Q2OTU5OTBhNmMyYmYxNjBiZTY3ZGI3ZDM2ODM5ZDI5ZWI3NTI2M2UyNGMx","altText":"120_9390253_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_9390253_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9390253_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9390253_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg5OTJ8aW1hZ2UvanBlZ3xhR1ZpTDJneVpTOHhOVEE1TmpJek56RXlPVGMxT0M4eE5EUXdYemt6T1RBeU5UTmZSRVV1YW5CbnxkYzk0MjAyZjRlYTYzYTAzZWIyZDU3OTdmNjhiMmIxZGEyNWMwMGMwNmU3NWMxN2RmOTkzNWFjOTRjM2JiOWMw","altText":"1440_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9390253_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgwM3xpbWFnZS9qcGVnfGFHSmpMMmd6TlM4eE5UQTVOakl6TnpNeU5qTTJOaTh4TWpnd1h6a3pPVEF5TlROZlJFVXVhbkJufGY3ZDU3MTJlYzU0NGFhODk1YmU0Y2U5YjMxZTQ5OTdhMmZlNmJmMDRmNjgyMTlhNzE4N2I2ODNhMTYzZWRmNTM","altText":"1280_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9390253_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzkxMHxpbWFnZS9qcGVnfGFETmhMMmd6WkM4eE5UQTVOakl6TnpVNE9EVXhNQzh4TURJMFh6a3pPVEF5TlROZlJFVXVhbkJufGIxZDU2MzRiZTg2YjY0NTYzMTkyOWE3Y2YwYWRjY2VhMzZhNTExMDMwODgzM2ZiMDU2YjM4N2NjZWRkOWU2YTI","altText":"1024_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9390253_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjExMnxpbWFnZS9qcGVnfGFERmlMMmcwTnk4eE5UQTVOakl6TnpnMU1EWTFOQzgzTmpoZk9UTTVNREkxTTE5RVJTNXFjR2N8ZDhmNjFjZWQxYTg0MmFkOTVmYjVjZjkzNjlmZGZjZTMyZGEyYjAzYzA1NmEyNzNhZjNhN2JiNWRkY2Q0NmRlMw","altText":"768_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9390253_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4MXxpbWFnZS9qcGVnfGFEazFMMmc1T0M4eE5UQTVOakl6T0RFeE1qYzVPQzgwT0RCZk9UTTVNREkxTTE5RVJTNXFjR2N8MTVkNjE3NjI2Nzk5OTUyOWNmZjc5MWZiN2I0YzU5MzAxMjExMWYyNWJlNjk5NDUzODZhNWY5YTAzY2Y2NjQzNw","altText":"480_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9390253_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9390253_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY3fGltYWdlL2pwZWd8YURnMUwyaG1aaTh4TlRBNU5qSXpPVEEyTXpBM01DOHhNakJmT1RNNU1ESTFNMTlFUlM1cWNHY3xiZGQ1MDc3Y2MzZjZiNTZlNGFiM2Q2OTU5OTBhNmMyYmYxNjBiZTY3ZGI3ZDM2ODM5ZDI5ZWI3NTI2M2UyNGMx","altText":"120_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9390253_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU4ODh8aW1hZ2UvanBlZ3xhR0ZpTDJnellTOHhOVEE1TmpJek5qRTBOamN4T0F8ZTVkYzhlYzdjMmQ5MWNjMzg5ZTRlZjIwYjA5NzVhZWVlZDhjZGM3NjZiMDRjZGRkMTBlZGM3OTY5YjhiMjJlMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9390253_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRd0wyZzVNaTh4TlRBNU16QTNOelF3T1RneU1pOHlNREJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhMjZkZTgwODhiMDlmYmI3MDI1Y2ZhMTI3MDI3ODU4ZDRiNDRkZjMwNGRlOTRkNzhjNzAzNmU0ZTNmMWQ1ZDBk","altText":"200_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9390258_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRd0wyZzVNaTh4TlRBNU16QTNOelF3T1RneU1pOHlNREJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhMjZkZTgwODhiMDlmYmI3MDI1Y2ZhMTI3MDI3ODU4ZDRiNDRkZjMwNGRlOTRkNzhjNzAzNmU0ZTNmMWQ1ZDBk","altText":"200_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9390258_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0NjB8aW1hZ2UvanBlZ3xhRFkxTDJobVppOHhOVEE1TXpBM05qTTJNVEkwTmk4eE5EUXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw4ZmNkNDkyYzRjODExZjkzMTFjYzJkYzk0MDAzODIzZWU5M2I2MzU2ZmIxNzQ0Njk4YzhmMTNmNWI1OWM3YzFm","altText":"1440_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9390258_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTAzNnxpbWFnZS9qcGVnfGFHRTRMMmhtT0M4eE5UQTVNekEzTmpVMU56ZzFOQzh4TWpnd1h6a3pPVEF5TlRoZlJFVXVhbkJufDI2N2Y2YzBmYzU2ZWIxODczZTlhYmIwYTE4NDgyYzZkMWYyODM1NWMyMDViOTdmMzg2ZTMwZGFmZDU1MWY3MjI","altText":"1280_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9390258_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM3N3xpbWFnZS9qcGVnfGFHVTVMMmhtTkM4eE5UQTVNekEzTmpZNE9Ea3lOaTh4TURJMFh6a3pPVEF5TlRoZlJFVXVhbkJufDkzZjMzMjI2MzEzYWNmOTAyMGUzMjE5MjA5MDkzZjE5NTQ4N2VkZTQzOGU4YTM5MGViYjA4YWQyMDMzN2YyMjA","altText":"1024_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9390258_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTc3NXxpbWFnZS9qcGVnfGFERTRMMmhsWlM4eE5UQTVNekEzTmpnNE5UVXpOQzgzTmpoZk9UTTVNREkxT0Y5RVJTNXFjR2N8OGI3NDY5MWQzYWYxNmYxZjFhOGRiZjNiNjE1ODA5YWRlZDdjZjNmZjliZjMwNGYyNjIwZDA4NmRhZDA5OGZiNA","altText":"768_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9390258_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5NHxpbWFnZS9qcGVnfGFEbGxMMmc1WXk4eE5UQTVNekEzTnpFME56WTNPQzgwT0RCZk9UTTVNREkxT0Y5RVJTNXFjR2N8NWEzOGIyMTUxNzNlYTJiYTIxZjE3YzAzMGMwMDAxOWZlMGJlZTQ1NzZjOTQ1YmJhZDYwNmFiZjYyZjgyMzVmZQ","altText":"480_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9390258_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRd0wyZzVNaTh4TlRBNU16QTNOelF3T1RneU1pOHlNREJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhMjZkZTgwODhiMDlmYmI3MDI1Y2ZhMTI3MDI3ODU4ZDRiNDRkZjMwNGRlOTRkNzhjNzAzNmU0ZTNmMWQ1ZDBk","altText":"200_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9390258_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg1fGltYWdlL2pwZWd8YUdZMUwyZ3pNaTh4TlRBNU16QTNPREV6TURjeE9DOHhNakJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhODJiOTcxNjUxYjIyYjg5NzkxZGQwMzhlYTY4ZGM5NzM4Njg2ODUzOTE4MTEwZmRkMzdkNzNiMjAyODcwM2Rj","altText":"120_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9390258_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjUyNDl8aW1hZ2UvanBlZ3xhR0ZoTDJnNU9TOHhOVEE1TXpBM05UUXhNRGszTkF8M2IwNDQ1NzFkMmU1ZjBiMDNlMDdlNTU0ODkwNjIyYjc3MWFiNmQxNzk5ZGZjYTllNGJiMmU0Zjc3YmUxZjc4OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9390258_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBMUwyZ3haUzh4TlRBNU1ESXlNak0yTmpjMU1DOHlNREJmTVRRd05EQXlOVFZmUlU0dWFuQm58NmZiY2ZkZDExODg3M2Y0NDlhMDY4MjIzNWI1MTUxMWUwMzYwZWM1ODMzNDQzOTI0ZmNjYTRjMzFmZWY1MDJmNA","altText":"200_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040255_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBMUwyZ3haUzh4TlRBNU1ESXlNak0yTmpjMU1DOHlNREJmTVRRd05EQXlOVFZmUlU0dWFuQm58NmZiY2ZkZDExODg3M2Y0NDlhMDY4MjIzNWI1MTUxMWUwMzYwZWM1ODMzNDQzOTI0ZmNjYTRjMzFmZWY1MDJmNA","altText":"200_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040255_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFEQmxMMmczWVM4eE5UQTVNREl5TVRjM05qa3lOaTh4TkRRd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8NTgxZTk3NWYyZjM0NmI3ZTE5MjMxYzQyYThlYWJiNGMzMzg3MjZmMjRlYTlmMzI5ZGQ3OGVhNmUwN2RkODJhMQ","altText":"1440_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14040255_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHWm1MMmczTXk4eE5UQTVNREl5TVRrd056azVPQzh4TWpnd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZGEwNGVkYWI0ZTlhMDExOGFmY2NmOThjZWE5ZTlkYWExZDM4YzE4MmQ5NzE4ODJlZDRkYjllZDA3NTRmODRkNg","altText":"1280_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14040255_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFETmtMMmczTXk4eE5UQTVNREl5TVRrM016VXpOQzh4TURJMFh6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZTE1NzczNTVkYTkxOWU1ODQ3ZTBkYjhiYjk4YjVmMzBlNzY0YzNlMDRlMjI1MjNiMWZhOWEzY2RmM2E4Yzg3OA","altText":"1024_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14040255_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTgzMnxpbWFnZS9qcGVnfGFHTXhMMmd5TkM4eE5UQTVNREl5TWpFM01ERTBNaTgzTmpoZk1UUXdOREF5TlRWZlJVNHVhbkJufDAyYzA2ZTA1MzdlOWZlMzg2ZmNmOTU1MDJhMzBhZmQ5M2YyYTMxODJkMjFlNTc3MGYzYjFmZjUyZTM3MDU3ZDk","altText":"768_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14040255_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFHTTBMMmd5TVM4eE5UQTVNREl5TWpJek5UWTNPQzgwT0RCZk1UUXdOREF5TlRWZlJVNHVhbkJufGEyZWFlNjU3YjY4YjQzNGUyNDZjNWQ2Y2Q2NmMwODEwYzg0ZjllYTI2NGU4MDYxMzI5Nzc1MDc3YzBjMjc1OTc","altText":"480_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14040255_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBMUwyZ3haUzh4TlRBNU1ESXlNak0yTmpjMU1DOHlNREJmTVRRd05EQXlOVFZmUlU0dWFuQm58NmZiY2ZkZDExODg3M2Y0NDlhMDY4MjIzNWI1MTUxMWUwMzYwZWM1ODMzNDQzOTI0ZmNjYTRjMzFmZWY1MDJmNA","altText":"200_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040255_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzEyfGltYWdlL2pwZWd8YURjMUwyZ3hNeTh4TlRBNU1ESXlNalk1TkRRek1DOHhNakJmTVRRd05EQXlOVFZmUlU0dWFuQm58ZTc0MzNlYzE5YTRlZDM4NDUwZTAwOWU4NTk0NDFjODc5NTRkZWRiODI2OGM2Y2IyYTExYjFlZDkzZmE2YjE4Ng","altText":"120_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14040255_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzIxNTB8aW1hZ2UvanBlZ3xhRGxpTDJnNE55OHhOVEE1TURJeU1UTTRNemN4TUF8M2E1YTczYmRiNjRmZWIxZjNjMWI3NjVjZmM1ZWRhYjQxMGEzMDVmYTljMTM0M2M0MzRhYzgwMzE5ZTJiOWJhNg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14040255_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9390253_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9390253_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI3NzR8aW1hZ2UvanBlZ3xhR1EwTDJneFppOHhOVEE1TmpJek5qa3dNRE00TWk4eU1EQXdYemt6T1RBeU5UTmZSRVV1YW5Cbnw3MWUwMmJlMjU5ODAyODNlNGI5Y2Y1M2JhMzMwMzA2NWU5Y2Y2ZTA5MzZlMjU3NDAxNDIzN2QxM2JiN2Y0YTYz","altText":"2000_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_9390253_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg5OTJ8aW1hZ2UvanBlZ3xhR1ZpTDJneVpTOHhOVEE1TmpJek56RXlPVGMxT0M4eE5EUXdYemt6T1RBeU5UTmZSRVV1YW5CbnxkYzk0MjAyZjRlYTYzYTAzZWIyZDU3OTdmNjhiMmIxZGEyNWMwMGMwNmU3NWMxN2RmOTkzNWFjOTRjM2JiOWMw","altText":"1440_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_9390253_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTgwM3xpbWFnZS9qcGVnfGFHSmpMMmd6TlM4eE5UQTVOakl6TnpNeU5qTTJOaTh4TWpnd1h6a3pPVEF5TlROZlJFVXVhbkJufGY3ZDU3MTJlYzU0NGFhODk1YmU0Y2U5YjMxZTQ5OTdhMmZlNmJmMDRmNjgyMTlhNzE4N2I2ODNhMTYzZWRmNTM","altText":"1280_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_9390253_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzkxMHxpbWFnZS9qcGVnfGFETmhMMmd6WkM4eE5UQTVOakl6TnpVNE9EVXhNQzh4TURJMFh6a3pPVEF5TlROZlJFVXVhbkJufGIxZDU2MzRiZTg2YjY0NTYzMTkyOWE3Y2YwYWRjY2VhMzZhNTExMDMwODgzM2ZiMDU2YjM4N2NjZWRkOWU2YTI","altText":"1024_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_9390253_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjExMnxpbWFnZS9qcGVnfGFERmlMMmcwTnk4eE5UQTVOakl6TnpnMU1EWTFOQzgzTmpoZk9UTTVNREkxTTE5RVJTNXFjR2N8ZDhmNjFjZWQxYTg0MmFkOTVmYjVjZjkzNjlmZGZjZTMyZGEyYjAzYzA1NmEyNzNhZjNhN2JiNWRkY2Q0NmRlMw","altText":"768_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_9390253_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4MXxpbWFnZS9qcGVnfGFEazFMMmc1T0M4eE5UQTVOakl6T0RFeE1qYzVPQzgwT0RCZk9UTTVNREkxTTE5RVJTNXFjR2N8MTVkNjE3NjI2Nzk5OTUyOWNmZjc5MWZiN2I0YzU5MzAxMjExMWYyNWJlNjk5NDUzODZhNWY5YTAzY2Y2NjQzNw","altText":"480_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_9390253_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURFekwyaGhNQzh4TlRBNU5qSXpPRE0zTkRrME1pOHlNREJmT1RNNU1ESTFNMTlFUlM1cWNHY3wwMGFjYWQzMWJjYTYxYjhmYzNkODRjMzdkYzczYWU0MTdmOWZlMWYyZTA4Y2Q5NmNhY2M0ZjI4MThiMzExYjQ5","altText":"200_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_9390253_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9390253-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTY3fGltYWdlL2pwZWd8YURnMUwyaG1aaTh4TlRBNU5qSXpPVEEyTXpBM01DOHhNakJmT1RNNU1ESTFNMTlFUlM1cWNHY3xiZGQ1MDc3Y2MzZjZiNTZlNGFiM2Q2OTU5OTBhNmMyYmYxNjBiZTY3ZGI3ZDM2ODM5ZDI5ZWI3NTI2M2UyNGMx","altText":"120_9390253_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_9390253_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjU4ODh8aW1hZ2UvanBlZ3xhR0ZpTDJnellTOHhOVEE1TmpJek5qRTBOamN4T0F8ZTVkYzhlYzdjMmQ5MWNjMzg5ZTRlZjIwYjA5NzVhZWVlZDhjZGM3NjZiMDRjZGRkMTBlZGM3OTY5YjhiMjJlMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"9390253_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRd0wyZzVNaTh4TlRBNU16QTNOelF3T1RneU1pOHlNREJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhMjZkZTgwODhiMDlmYmI3MDI1Y2ZhMTI3MDI3ODU4ZDRiNDRkZjMwNGRlOTRkNzhjNzAzNmU0ZTNmMWQ1ZDBk","altText":"200_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9390258_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRd0wyZzVNaTh4TlRBNU16QTNOelF3T1RneU1pOHlNREJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhMjZkZTgwODhiMDlmYmI3MDI1Y2ZhMTI3MDI3ODU4ZDRiNDRkZjMwNGRlOTRkNzhjNzAzNmU0ZTNmMWQ1ZDBk","altText":"200_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9390258_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg5OTB8aW1hZ2UvanBlZ3xhR1JpTDJobVl5OHhOVEE1TXpBM05qSXpNREUzTkM4eU1EQXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw0ZjczMDFkZjJkN2JkOTllYzNmODkxMGUxNmMyNjg1MmY5NmUzNGNhNGRmZmYzMzJlODlhZWE2ZjVkNzY5ZTg1","altText":"2000_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_9390258_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0NjB8aW1hZ2UvanBlZ3xhRFkxTDJobVppOHhOVEE1TXpBM05qTTJNVEkwTmk4eE5EUXdYemt6T1RBeU5UaGZSRVV1YW5Cbnw4ZmNkNDkyYzRjODExZjkzMTFjYzJkYzk0MDAzODIzZWU5M2I2MzU2ZmIxNzQ0Njk4YzhmMTNmNWI1OWM3YzFm","altText":"1440_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_9390258_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTAzNnxpbWFnZS9qcGVnfGFHRTRMMmhtT0M4eE5UQTVNekEzTmpVMU56ZzFOQzh4TWpnd1h6a3pPVEF5TlRoZlJFVXVhbkJufDI2N2Y2YzBmYzU2ZWIxODczZTlhYmIwYTE4NDgyYzZkMWYyODM1NWMyMDViOTdmMzg2ZTMwZGFmZDU1MWY3MjI","altText":"1280_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_9390258_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzM3N3xpbWFnZS9qcGVnfGFHVTVMMmhtTkM4eE5UQTVNekEzTmpZNE9Ea3lOaTh4TURJMFh6a3pPVEF5TlRoZlJFVXVhbkJufDkzZjMzMjI2MzEzYWNmOTAyMGUzMjE5MjA5MDkzZjE5NTQ4N2VkZTQzOGU4YTM5MGViYjA4YWQyMDMzN2YyMjA","altText":"1024_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_9390258_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTc3NXxpbWFnZS9qcGVnfGFERTRMMmhsWlM4eE5UQTVNekEzTmpnNE5UVXpOQzgzTmpoZk9UTTVNREkxT0Y5RVJTNXFjR2N8OGI3NDY5MWQzYWYxNmYxZjFhOGRiZjNiNjE1ODA5YWRlZDdjZjNmZjliZjMwNGYyNjIwZDA4NmRhZDA5OGZiNA","altText":"768_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_9390258_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzg5NHxpbWFnZS9qcGVnfGFEbGxMMmc1WXk4eE5UQTVNekEzTnpFME56WTNPQzgwT0RCZk9UTTVNREkxT0Y5RVJTNXFjR2N8NWEzOGIyMTUxNzNlYTJiYTIxZjE3YzAzMGMwMDAxOWZlMGJlZTQ1NzZjOTQ1YmJhZDYwNmFiZjYyZjgyMzVmZQ","altText":"480_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_9390258_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdRd0wyZzVNaTh4TlRBNU16QTNOelF3T1RneU1pOHlNREJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhMjZkZTgwODhiMDlmYmI3MDI1Y2ZhMTI3MDI3ODU4ZDRiNDRkZjMwNGRlOTRkNzhjNzAzNmU0ZTNmMWQ1ZDBk","altText":"200_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_9390258_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9390258-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg1fGltYWdlL2pwZWd8YUdZMUwyZ3pNaTh4TlRBNU16QTNPREV6TURjeE9DOHhNakJmT1RNNU1ESTFPRjlFUlM1cWNHY3xhODJiOTcxNjUxYjIyYjg5NzkxZGQwMzhlYTY4ZGM5NzM4Njg2ODUzOTE4MTEwZmRkMzdkNzNiMjAyODcwM2Rj","altText":"120_9390258_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_9390258_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjUyNDl8aW1hZ2UvanBlZ3xhR0ZoTDJnNU9TOHhOVEE1TXpBM05UUXhNRGszTkF8M2IwNDQ1NzFkMmU1ZjBiMDNlMDdlNTU0ODkwNjIyYjc3MWFiNmQxNzk5ZGZjYTllNGJiMmU0Zjc3YmUxZjc4OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"9390258_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdKaEwyZzVOeTh4TlRBM05UWTBNRGd3TXpNMU9DOHlNREF3WHpRM056QXlOVGxmUkVVdWFuQm58MzIxMTBiNzg2NzY1MjRlYmJmOWEzYmE0OGJjNzZiOTEwNzVjMDE0ODRmNjBlMGMwZjFkYjMxYmZlN2RkZTE2Yw","altText":"2000_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURZNEwyZzVPQzh4TlRBM05UWTBNRGcyT0RnNU5DOHhORFF3WHpRM056QXlOVGxmUkVVdWFuQm58Yjc5ZTUxYjQ1MTc2MGMwMDM5NTMwNjU0ZDVjODY5MjQ1YTVjYjI4ZjY0M2QwZjQ1ZGQ1MGJiZTJjZTM1NGMxNA","altText":"1440_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURJM0wyZzVZeTh4TlRBM05UWTBNRGs1T1RrMk5pOHhNamd3WHpRM056QXlOVGxmUkVVdWFuQm58NDM1NGEwYTFlMTE2NTAyZGExODJhMjkwMDdmMTcwYjM3ZWRlNTg1NThkM2I1ZWNjYmYzNTZmZTJhOTFkZDZkMQ","altText":"1280_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_4770259_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdZMUwyaGxPUzh4TlRBM05UWTBNVEV6TVRBek9DOHhNREkwWHpRM056QXlOVGxmUkVVdWFuQm58ODEwZGRjY2QwZTc1N2RjNGI2MDJhMmM4NGJlZmIyYmY5OWI4YWU1ODdjZTAyMzE5ZDZhYjdhNmQ2NjQyNjFhOA","altText":"1024_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_4770259_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YUdFekwyaGxZUzh4TlRBM05UWTBNVEU1TmpVM05DODNOamhmTkRjM01ESTFPVjlFUlM1cWNHY3xhY2ZhYjFhZmE4ZmU1ZWRjNDlkMzhjNjdiOTAzMDY2YzU5YzNmNjcwYjM1MDFjZjk1ZjUwN2MxM2Y0NTRhODEx","altText":"768_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_4770259_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1fGltYWdlL2pwZWd8YURjeEwyaG1OQzh4TlRBM05UWTBNVFExT0RjeE9DODBPREJmTkRjM01ESTFPVjlFUlM1cWNHY3xkMDhkZDhlYzk2NzRhOWRmNzQyYzlkZWI4ZjJhNzIxN2Y2ZDI3ZWRiYWI2YjA5YzU5ZTc0ZjVmMmUxNzQ1MzY5","altText":"480_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_4770259_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTd8aW1hZ2UvanBlZ3xhRGd5TDJobU55OHhOVEEzTlRZME1UVXlOREkxTkM4eU1EQmZORGMzTURJMU9WOUVSUzVxY0djfDU3NjMyYWQ0ZGM1NTc2MDA5YjM1ODUxNjAzMWI5NWFjZDhjODA2YzFkZjQ5ODBmZGQ0ODdjNjJjMDY1MTgxMDQ","altText":"200_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_4770259_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4770259-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTl8aW1hZ2UvanBlZ3xhRGcwTDJoaFppOHhOVEEzTlRZME1qQTBPRFUwTWk4eE1qQmZORGMzTURJMU9WOUVSUzVxY0djfDMwNDY1ZWUyZWZhZmI4MzI4ZjExNTcxZTcwOTlmZDkyNmZhNWU2MzE0OGM3N2JlMzBhYTNiYTlhNmI0YmYxYjA","altText":"120_4770259_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_4770259_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTIwfGltYWdlL2pwZWd8YURSaUwyZzRNQzh4TlRBM05UWTBNREUwTnprNU9BfGI5OGFjMWU3OGU2MGI4NzhjYzRiODNhY2ZlMTQwN2U0ZTE3MzVjMTFhZjhjZGQ4Y2M1MTgzYzhmOTA0ZTE2ZDM","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"4770259_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBMUwyZ3haUzh4TlRBNU1ESXlNak0yTmpjMU1DOHlNREJmTVRRd05EQXlOVFZmUlU0dWFuQm58NmZiY2ZkZDExODg3M2Y0NDlhMDY4MjIzNWI1MTUxMWUwMzYwZWM1ODMzNDQzOTI0ZmNjYTRjMzFmZWY1MDJmNA","altText":"200_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040255_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBMUwyZ3haUzh4TlRBNU1ESXlNak0yTmpjMU1DOHlNREJmTVRRd05EQXlOVFZmUlU0dWFuQm58NmZiY2ZkZDExODg3M2Y0NDlhMDY4MjIzNWI1MTUxMWUwMzYwZWM1ODMzNDQzOTI0ZmNjYTRjMzFmZWY1MDJmNA","altText":"200_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040255_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHSmpMMmczWVM4eE5UQTVNREl5TVRjeE1UTTVNQzh5TURBd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZjM0Nzg5ZGFhMjlhMmVjNjE2YzU0NGMzZWM5ZTk5MzI3N2Y2MTc1NWVjNzMzOTljZTQ4OGQ3MWU1ZmM3YzQ0YQ","altText":"2000_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14040255_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFEQmxMMmczWVM4eE5UQTVNREl5TVRjM05qa3lOaTh4TkRRd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8NTgxZTk3NWYyZjM0NmI3ZTE5MjMxYzQyYThlYWJiNGMzMzg3MjZmMjRlYTlmMzI5ZGQ3OGVhNmUwN2RkODJhMQ","altText":"1440_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14040255_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFHWm1MMmczTXk4eE5UQTVNREl5TVRrd056azVPQzh4TWpnd1h6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZGEwNGVkYWI0ZTlhMDExOGFmY2NmOThjZWE5ZTlkYWExZDM4YzE4MmQ5NzE4ODJlZDRkYjllZDA3NTRmODRkNg","altText":"1280_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14040255_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w3MzkzN3xpbWFnZS9qcGVnfGFETmtMMmczTXk4eE5UQTVNREl5TVRrM016VXpOQzh4TURJMFh6RTBNRFF3TWpVMVgwVk9MbXB3Wnd8ZTE1NzczNTVkYTkxOWU1ODQ3ZTBkYjhiYjk4YjVmMzBlNzY0YzNlMDRlMjI1MjNiMWZhOWEzY2RmM2E4Yzg3OA","altText":"1024_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14040255_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3w1OTgzMnxpbWFnZS9qcGVnfGFHTXhMMmd5TkM4eE5UQTVNREl5TWpFM01ERTBNaTgzTmpoZk1UUXdOREF5TlRWZlJVNHVhbkJufDAyYzA2ZTA1MzdlOWZlMzg2ZmNmOTU1MDJhMzBhZmQ5M2YyYTMxODJkMjFlNTc3MGYzYjFmZjUyZTM3MDU3ZDk","altText":"768_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14040255_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTM5OHxpbWFnZS9qcGVnfGFHTTBMMmd5TVM4eE5UQTVNREl5TWpJek5UWTNPQzgwT0RCZk1UUXdOREF5TlRWZlJVNHVhbkJufGEyZWFlNjU3YjY4YjQzNGUyNDZjNWQ2Y2Q2NmMwODEwYzg0ZjllYTI2NGU4MDYxMzI5Nzc1MDc3YzBjMjc1OTc","altText":"480_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14040255_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDU5fGltYWdlL2pwZWd8YURBMUwyZ3haUzh4TlRBNU1ESXlNak0yTmpjMU1DOHlNREJmTVRRd05EQXlOVFZmUlU0dWFuQm58NmZiY2ZkZDExODg3M2Y0NDlhMDY4MjIzNWI1MTUxMWUwMzYwZWM1ODMzNDQzOTI0ZmNjYTRjMzFmZWY1MDJmNA","altText":"200_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14040255_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14040255-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzEyfGltYWdlL2pwZWd8YURjMUwyZ3hNeTh4TlRBNU1ESXlNalk1TkRRek1DOHhNakJmTVRRd05EQXlOVFZmUlU0dWFuQm58ZTc0MzNlYzE5YTRlZDM4NDUwZTAwOWU4NTk0NDFjODc5NTRkZWRiODI2OGM2Y2IyYTExYjFlZDkzZmE2YjE4Ng","altText":"120_14040255_EN","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14040255_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzIxNTB8aW1hZ2UvanBlZ3xhRGxpTDJnNE55OHhOVEE1TURJeU1UTTRNemN4TUF8M2E1YTczYmRiNjRmZWIxZjNjMWI3NjVjZmM1ZWRhYjQxMGEzMDVmYTljMTM0M2M0MzRhYzgwMzE5ZTJiOWJhNg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"14040255_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2252-311/000-014","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/2252-311_000-014","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966311129","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor miniature through terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor miniature through terminal block; with push-button; 2.5 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60514401","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0036.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnME9TOW9OV1F2TVRBME1qa3pPVGN4TXprME9EWXVjRzVufDRlY2I4YTQ4YWZlYzg3ZjU1ZWFhYTJlODI1ZjZmN2Y4YTMyNDJkNjM5YWVlMzI0MTU5NDEwOTIwN2EyMzBjMzk","altText":"brown","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2252-311/000-014
2-conductor miniature through terminal block; with push-button; 2.5 mm²; with snap-in mounting foot; side and center marking; with test port; Push-in CAGE CLAMP®; 2,50 mm²; brown
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.