MCS MIDI Classic Item no. 231-211/008-0001-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 11-pole; Snap-in mounting feet; gray1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm2- to 3-pole female connectors – one latch onlyColor: 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 11-pole; Snap-in mounting feet; grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate DatasheetCompareBookmark 1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 7.5 mm; 11-pole; Snap-in mounting feet; grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate DatasheetCompareBookmark