[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-106","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 6-pole; Push-in CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/235-106","description":"<h2>PCB terminal block, 235 Series, 0 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 235-106) makes connecting wires quick and easy. You can rely on proven safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 17.5 A. It is therefore suitable for high-load applications. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 24.36 x 19.1 x 12.5 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It features one level and six clamping points that you can use to connect six potentials / 6 poles. The orange housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 0° angle.. The solder pins measure 0.4 x 0.8 mm in cross-section and 3.6 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDgzNjR8aW1hZ2UvanBlZ3xhR05tTDJnMVpTOHhOVEEyTWpJNE5UY3hNelF6T0F8ZDQ2MDlkNGMwODk2NTg0ZmZlZTdkOTVlMGFhOWMwYjcxNjAxYWM0NmY0Mjk1YzlkNWQ2OGJhZTcwZDEyODdhZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEVTJMMmhqTWk4eE5UQTJNakk0TmpVMk5UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmUwZGUxMTk2NTEzODYzMTY1NDA3ODZmYzc1OTEzZTRiNmM1MmJhNDQ5NDZiNDUwNDVjYWQ4Y2ZiY2Q5MWMwZA","altText":"1440_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEZGtMMmhqT1M4eE5UQTJNakk0TmpjNU5EYzRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2MwMGUyZjJiMmJkNzZhNzRjZTAwNTQyODMyNDY0NWMzZTNiNjM4Yjg3YTkxOGU2Njk0ODZmYTBhNWQwNDllOA","altText":"1280_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTEwMHxpbWFnZS9qcGVnfGFEUmxMMmhrTUM4eE5UQTJNakk0TmprNU1UTTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8MTNiNmQ0ZTQ3MTEzYTAyYzBjOWU3OGQxMmUxNWY2YTE1M2RhNWU1ODQ5NzA2ZjVlOTU2M2E1Y2VmNzFkMDBlNQ","altText":"1024_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjYwOHxpbWFnZS9qcGVnfGFEbG1MMmhsTVM4eE5UQTJNakk0TnpFMU5USXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOVGxoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0NTlkZDllYzMxNmQ5MzU1YTJiZjA1NTFkN2U4YzI2YmQ2NmQ2ZDA5ZmM2MGViZTI5NWFkMzg5MTQyYTY4MDgz","altText":"768_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyNXxpbWFnZS9qcGVnfGFHTm1MMmhrWVM4eE5UQTJNakk0TnpNMU1UZ3pPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVGxoWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiYThmZDI1ZjM1NjRlNDBmOGE1NzA2MmI2NThhYmE3MDdiZGVlZjlhMGE1ODQ5ZGViY2FmM2ZjOWFkMjlkZDNj","altText":"480_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzczfGltYWdlL2pwZWd8YURjeEwyaGpOaTh4TlRBMk1qSTROemswTVRZMk1pOHhNakJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDYwYzkzZDE2NWFlZTJhNjgzNmZmYTE5ZGUxMWU5MzQxYWRhY2UyNTE2Yjc1Yjc0NGEyYzE4MTg5ODJhM2VhZjk","altText":"120_0200000d000359ac000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEVTJMMmhqTWk4eE5UQTJNakk0TmpVMk5UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmUwZGUxMTk2NTEzODYzMTY1NDA3ODZmYzc1OTEzZTRiNmM1MmJhNDQ5NDZiNDUwNDVjYWQ4Y2ZiY2Q5MWMwZA","altText":"1440_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEZGtMMmhqT1M4eE5UQTJNakk0TmpjNU5EYzRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2MwMGUyZjJiMmJkNzZhNzRjZTAwNTQyODMyNDY0NWMzZTNiNjM4Yjg3YTkxOGU2Njk0ODZmYTBhNWQwNDllOA","altText":"1280_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTEwMHxpbWFnZS9qcGVnfGFEUmxMMmhrTUM4eE5UQTJNakk0TmprNU1UTTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8MTNiNmQ0ZTQ3MTEzYTAyYzBjOWU3OGQxMmUxNWY2YTE1M2RhNWU1ODQ5NzA2ZjVlOTU2M2E1Y2VmNzFkMDBlNQ","altText":"1024_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjYwOHxpbWFnZS9qcGVnfGFEbG1MMmhsTVM4eE5UQTJNakk0TnpFMU5USXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOVGxoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0NTlkZDllYzMxNmQ5MzU1YTJiZjA1NTFkN2U4YzI2YmQ2NmQ2ZDA5ZmM2MGViZTI5NWFkMzg5MTQyYTY4MDgz","altText":"768_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyNXxpbWFnZS9qcGVnfGFHTm1MMmhrWVM4eE5UQTJNakk0TnpNMU1UZ3pPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVGxoWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiYThmZDI1ZjM1NjRlNDBmOGE1NzA2MmI2NThhYmE3MDdiZGVlZjlhMGE1ODQ5ZGViY2FmM2ZjOWFkMjlkZDNj","altText":"480_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzczfGltYWdlL2pwZWd8YURjeEwyaGpOaTh4TlRBMk1qSTROemswTVRZMk1pOHhNakJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDYwYzkzZDE2NWFlZTJhNjgzNmZmYTE5ZGUxMWU5MzQxYWRhY2UyNTE2Yjc1Yjc0NGEyYzE4MTg5ODJhM2VhZjk","altText":"120_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDgzNjR8aW1hZ2UvanBlZ3xhR05tTDJnMVpTOHhOVEEyTWpJNE5UY3hNelF6T0F8ZDQ2MDlkNGMwODk2NTg0ZmZlZTdkOTVlMGFhOWMwYjcxNjAxYWM0NmY0Mjk1YzlkNWQ2OGJhZTcwZDEyODdhZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTFMMmhsTWk4eE5UQTRNRFkzTmpjMU16UXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8OTZmNGQ5YjJmNzlkYTY5NjUzMGE2MjU2YTIxODk2NmViZWUxZGE1N2RmY2RjY2VlM2MyNGU4YzBiOWI4YzdlMA","altText":"1440_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTNMMmhrWmk4eE5UQTRNRFkzTmpneE9EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzc2MmI4NjhkNGQ5YjY0NDM5NWZjZWRmOWE4MzczM2IwOTBkYzNiYTIyMzY5Yzk5YzBlM2VhOTRlZTJmYmY3Zg","altText":"1280_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVmhMMmc0Wmk4eE5UQTRNRFkzTnpBNE1URXhPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Mzk5ZjExNTBmNzMyMDk5YzIzMzA2ODU5NGQ0NDE3NDg0NjRmODcyZDg4NDA2MjdiZGYyMDBkYTM5NWZlNWI1MQ","altText":"1024_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHUmlMMmc0T1M4eE5UQTRNRFkzTnpJeE1qRTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyMDEyMzI5NjE3YmU3NzVmNTEzMTJiMTk0YzAyMDM4ZmZhNjIzMjJlYjUzZjQ0NjEyMzM3NTYyNzQ0YTg5M2My","altText":"768_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIzOHxpbWFnZS9qcGVnfGFERmpMMmc0Tmk4eE5UQTRNRFkzTnpNME16STJNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0YjY0NDdmZmJmNDM2ZjE1ZDQwN2E1MTczODdjYjMxMDU2Nzc5NDlkYmNhNmI1ZjM4NjJhYzJkYzM3NzdlMWE4","altText":"480_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODk1fGltYWdlL2pwZWd8YURVekwyZ3lOaTh4TlRBNE1EWTNPREEyTkRFMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDVjNGQ5NWVmZTMyZjc4MzNmNWEzNjE0NjIxMzQxOWQxYzgwY2UxZTg3ZGY3Njk5NDQ2ZjI1Y2UxZWJmMzM2NjM","altText":"120_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzI3OTZ8aW1hZ2UvanBlZ3xhRGd6TDJobU5pOHhOVEE0TURZM05qRTJNell4TkF8YmU3MDgyMDcwMTRkZmMxMTM2NjI2ZGVkZWY2OWIyZDUwMzI2NjlhMTg0Mjk0M2NlNzkzNmVmYmI5Y2U0ZGE1Mw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdOaUwyaGxPQzh4TlRBMk9ERTFNakV6TlRjeE1DOHlNREJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2ODE3Nzk1N2RiZjcxNGUzZDFhZGJlYjcxNmUzYWJkZWY0YWMxODYzMDU2YmY1MTg2MDQ2OWFiNmU4Mzk3ZjU","altText":"200_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdOaUwyaGxPQzh4TlRBMk9ERTFNakV6TlRjeE1DOHlNREJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2ODE3Nzk1N2RiZjcxNGUzZDFhZGJlYjcxNmUzYWJkZWY0YWMxODYzMDU2YmY1MTg2MDQ2OWFiNmU4Mzk3ZjU","altText":"200_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzg2OHxpbWFnZS9qcGVnfGFETTBMMmczWmk4eE5UQTJPREUxTVRFMU1qWTNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NmE0NTExOTdjYTRmMjg1YzFjYjcyYmNlZDM0MGE3ZDk3MmMyZDMwNzc5NmU1NTZiOWMyMThlZmY4YjUxNDBhNA","altText":"1440_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwM3xpbWFnZS9qcGVnfGFHWXhMMmc0TlM4eE5UQTJPREUxTVRNME9USTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MWI0YzFlYzU0YzE3YzZhZjY4YjFhMjI2ZGJjYTY1N2EyMDFlNDAyYzU5Y2IxMjkxZjhlZWY2ZWU5ZGIxMmZjMw","altText":"1280_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzAyNXxpbWFnZS9qcGVnfGFHTXhMMmc0WXk4eE5UQTJPREUxTVRVME5UZzROaTh4TURJMFh6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1Yzk2NzAxY2I5MzRkYzQ2ZmM5YzIxYzZhNTA1YTBlMTk1YWNjY2U5ZDIzODQwYTBkMzFkMzRiYTgyNTA4Yw","altText":"1024_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjE4NXxpbWFnZS9qcGVnfGFEa3lMMmc1TXk4eE5UQTJPREUxTVRjME1qUTVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlORFk0WlRBd01ERXdNR0kyWDBSRkxtcHdad3wyM2JkZmI2Y2U1NzdhNDM2M2M2NzdkMjc5MGUxZjM2ODI2ZTE3NDI1MjQ4ODg3Y2FiN2UwMzcyOGQwYjQ0ZjAz","altText":"768_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAyNXxpbWFnZS9qcGVnfGFEQmlMMmhsTlM4eE5UQTJPREUxTWpBd05EWXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlORFk0WlRBd01ERXdNR0kyWDBSRkxtcHdad3wwMGUxZmFlNTk5NjEzNTI3MmMxMDU2MzE4ZDQxMDk4MTYzYjQ5Mzg2N2ZhMjNiNWI0NmNiNWM5ZDRlZjgyMTg0","altText":"480_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdOaUwyaGxPQzh4TlRBMk9ERTFNakV6TlRjeE1DOHlNREJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2ODE3Nzk1N2RiZjcxNGUzZDFhZGJlYjcxNmUzYWJkZWY0YWMxODYzMDU2YmY1MTg2MDQ2OWFiNmU4Mzk3ZjU","altText":"200_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YURnd0wyaG1aQzh4TlRBMk9ERTFNamMxT0RNd01pOHhNakJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5OWFkODk3MmMyOWI1ZDVjMjBlYTkzYTkyYmMxN2FiZGU3ZTZiMzU2MDNlYTk1ZDA4NzAxM2MzMTg3MjVmZDU","altText":"120_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTA3MzV8aW1hZ2UvanBlZ3xhRGd5TDJneU15OHhOVEEyT0RFMU1EVTVOVFl4TkF8ZjkyNjY3Y2I0ODI3OTBlZmFiMzQzNTYwZDM0ZTg5YzUzN2ViMWVkMDRhYmM1YjU0Y2ZiOTM5NWNhMmUyMGQ2Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEazNMMmhpWlM4eE5UQTJNakk0TmpRek5ETXpOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2I2N2ZmZTM2OTNmODVmOTk4NDU5ODZiMWFmYmEwZDZlMzg3N2EzMjIwM2M3MDAwMGQ4ZjBmYjU1NWIxNzI0YQ","altText":"2000_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEVTJMMmhqTWk4eE5UQTJNakk0TmpVMk5UUXdOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmUwZGUxMTk2NTEzODYzMTY1NDA3ODZmYzc1OTEzZTRiNmM1MmJhNDQ5NDZiNDUwNDVjYWQ4Y2ZiY2Q5MWMwZA","altText":"1440_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxOXxpbWFnZS9qcGVnfGFEZGtMMmhqT1M4eE5UQTJNakk0TmpjNU5EYzRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8N2MwMGUyZjJiMmJkNzZhNzRjZTAwNTQyODMyNDY0NWMzZTNiNjM4Yjg3YTkxOGU2Njk0ODZmYTBhNWQwNDllOA","altText":"1280_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTEwMHxpbWFnZS9qcGVnfGFEUmxMMmhrTUM4eE5UQTJNakk0TmprNU1UTTVNQzh4TURJMFh6QXlNREF3TURCa01EQXdNelU1WVdNd01EQXhNREJpTmw5RVJTNXFjR2N8MTNiNmQ0ZTQ3MTEzYTAyYzBjOWU3OGQxMmUxNWY2YTE1M2RhNWU1ODQ5NzA2ZjVlOTU2M2E1Y2VmNzFkMDBlNQ","altText":"1024_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjYwOHxpbWFnZS9qcGVnfGFEbG1MMmhsTVM4eE5UQTJNakk0TnpFMU5USXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOVGxoWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0NTlkZDllYzMxNmQ5MzU1YTJiZjA1NTFkN2U4YzI2YmQ2NmQ2ZDA5ZmM2MGViZTI5NWFkMzg5MTQyYTY4MDgz","altText":"768_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQyNXxpbWFnZS9qcGVnfGFHTm1MMmhrWVM4eE5UQTJNakk0TnpNMU1UZ3pPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVGxoWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiYThmZDI1ZjM1NjRlNDBmOGE1NzA2MmI2NThhYmE3MDdiZGVlZjlhMGE1ODQ5ZGViY2FmM2ZjOWFkMjlkZDNj","altText":"480_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTYzfGltYWdlL2pwZWd8YUdReEwyaGtOeTh4TlRBMk1qSTROelF4TnpNM05DOHlNREJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDRmMDcxZWUzNzI0NjM1ODU1MjE5YWQyOTNlNjUyZjE0NzQxNDA1YWJkNjFlMWUyMWM0ZjhlOWNkOWZkZTI3ODM","altText":"200_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000359ac000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzczfGltYWdlL2pwZWd8YURjeEwyaGpOaTh4TlRBMk1qSTROemswTVRZMk1pOHhNakJmTURJd01EQXdNR1F3TURBek5UbGhZekF3TURFd01HSTJYMFJGTG1wd1p3fDYwYzkzZDE2NWFlZTJhNjgzNmZmYTE5ZGUxMWU5MzQxYWRhY2UyNTE2Yjc1Yjc0NGEyYzE4MTg5ODJhM2VhZjk","altText":"120_0200000d000359ac000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDgzNjR8aW1hZ2UvanBlZ3xhR05tTDJnMVpTOHhOVEEyTWpJNE5UY3hNelF6T0F8ZDQ2MDlkNGMwODk2NTg0ZmZlZTdkOTVlMGFhOWMwYjcxNjAxYWM0NmY0Mjk1YzlkNWQ2OGJhZTcwZDEyODdhZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000359ac000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVTBMMmhsTlM4eE5UQTRNRFkzTmpZeU1qTTJOaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8YjMyMTU1YTgxMzE2ZDYzYWQxMzg4MzA4ZDA0YjNhNDkyOTBlOGZhNjJkM2Y5NDNkOWQxZjkzZmRhOTQ2YjEyOA","altText":"2000_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTFMMmhsTWk4eE5UQTRNRFkzTmpjMU16UXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8OTZmNGQ5YjJmNzlkYTY5NjUzMGE2MjU2YTIxODk2NmViZWUxZGE1N2RmY2RjY2VlM2MyNGU4YzBiOWI4YzdlMA","altText":"1440_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFESTNMMmhrWmk4eE5UQTRNRFkzTmpneE9EazNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Yzc2MmI4NjhkNGQ5YjY0NDM5NWZjZWRmOWE4MzczM2IwOTBkYzNiYTIyMzY5Yzk5YzBlM2VhOTRlZTJmYmY3Zg","altText":"1280_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHVmhMMmc0Wmk4eE5UQTRNRFkzTnpBNE1URXhPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVU1WlRVd01EQXhNREJpTmw5RlRpNXFjR2N8Mzk5ZjExNTBmNzMyMDk5YzIzMzA2ODU5NGQ0NDE3NDg0NjRmODcyZDg4NDA2MjdiZGYyMDBkYTM5NWZlNWI1MQ","altText":"1024_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDEwNnxpbWFnZS9qcGVnfGFHUmlMMmc0T1M4eE5UQTRNRFkzTnpJeE1qRTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3wyMDEyMzI5NjE3YmU3NzVmNTEzMTJiMTk0YzAyMDM4ZmZhNjIzMjJlYjUzZjQ0NjEyMzM3NTYyNzQ0YTg5M2My","altText":"768_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIzOHxpbWFnZS9qcGVnfGFERmpMMmc0Tmk4eE5UQTRNRFkzTnpNME16STJNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaVGxsTlRBd01ERXdNR0kyWDBWT0xtcHdad3w0YjY0NDdmZmJmNDM2ZjE1ZDQwN2E1MTczODdjYjMxMDU2Nzc5NDlkYmNhNmI1ZjM4NjJhYzJkYzM3NzdlMWE4","altText":"480_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDM4fGltYWdlL2pwZWd8YURWbUwyZzNaaTh4TlRBNE1EWTNOelV6T1RnM01DOHlNREJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDZkZGEzY2UzOTlkZjIwNTJkMWNkMDQxZTg5ZTFjZjc0ODc0NmVjM2M5M2M4YWE4YzdiYmM2NmZmMWQ1ZjJlNDU","altText":"200_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002e9e5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODk1fGltYWdlL2pwZWd8YURVekwyZ3lOaTh4TlRBNE1EWTNPREEyTkRFMU9DOHhNakJmTURJd01EQXdNR1l3TURBeVpUbGxOVEF3TURFd01HSTJYMFZPTG1wd1p3fDVjNGQ5NWVmZTMyZjc4MzNmNWEzNjE0NjIxMzQxOWQxYzgwY2UxZTg3ZGY3Njk5NDQ2ZjI1Y2UxZWJmMzM2NjM","altText":"120_0200000f0002e9e5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzI3OTZ8aW1hZ2UvanBlZ3xhRGd6TDJobU5pOHhOVEE0TURZM05qRTJNell4TkF8YmU3MDgyMDcwMTRkZmMxMTM2NjI2ZGVkZWY2OWIyZDUwMzI2NjlhMTg0Mjk0M2NlNzkzNmVmYmI5Y2U0ZGE1Mw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002e9e5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdOaUwyaGxPQzh4TlRBMk9ERTFNakV6TlRjeE1DOHlNREJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2ODE3Nzk1N2RiZjcxNGUzZDFhZGJlYjcxNmUzYWJkZWY0YWMxODYzMDU2YmY1MTg2MDQ2OWFiNmU4Mzk3ZjU","altText":"200_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdOaUwyaGxPQzh4TlRBMk9ERTFNakV6TlRjeE1DOHlNREJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2ODE3Nzk1N2RiZjcxNGUzZDFhZGJlYjcxNmUzYWJkZWY0YWMxODYzMDU2YmY1MTg2MDQ2OWFiNmU4Mzk3ZjU","altText":"200_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA5MHxpbWFnZS9qcGVnfGFEWXhMMmd6TUM4eE5UQTJPREUxTURreU16STVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NzZiOTFhMTZjMTI3MTRjYzA2OTgwMjlhZDRjMTg4MTFjYzhiNjA2ZTEwZGQ4NDA0ZDgzY2VhOTA3NjhhZDg2OQ","altText":"2000_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4Mzg2OHxpbWFnZS9qcGVnfGFETTBMMmczWmk4eE5UQTJPREUxTVRFMU1qWTNNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8NmE0NTExOTdjYTRmMjg1YzFjYjcyYmNlZDM0MGE3ZDk3MmMyZDMwNzc5NmU1NTZiOWMyMThlZmY4YjUxNDBhNA","altText":"1440_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwM3xpbWFnZS9qcGVnfGFHWXhMMmc0TlM4eE5UQTJPREUxTVRNME9USTNPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8MWI0YzFlYzU0YzE3YzZhZjY4YjFhMjI2ZGJjYTY1N2EyMDFlNDAyYzU5Y2IxMjkxZjhlZWY2ZWU5ZGIxMmZjMw","altText":"1280_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzAyNXxpbWFnZS9qcGVnfGFHTXhMMmc0WXk4eE5UQTJPREUxTVRVME5UZzROaTh4TURJMFh6QXlNREF3TURCa01EQXdNalEyT0dVd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1Yzk2NzAxY2I5MzRkYzQ2ZmM5YzIxYzZhNTA1YTBlMTk1YWNjY2U5ZDIzODQwYTBkMzFkMzRiYTgyNTA4Yw","altText":"1024_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjE4NXxpbWFnZS9qcGVnfGFEa3lMMmc1TXk4eE5UQTJPREUxTVRjME1qUTVOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlORFk0WlRBd01ERXdNR0kyWDBSRkxtcHdad3wyM2JkZmI2Y2U1NzdhNDM2M2M2NzdkMjc5MGUxZjM2ODI2ZTE3NDI1MjQ4ODg3Y2FiN2UwMzcyOGQwYjQ0ZjAz","altText":"768_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTAyNXxpbWFnZS9qcGVnfGFEQmlMMmhsTlM4eE5UQTJPREUxTWpBd05EWXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXlORFk0WlRBd01ERXdNR0kyWDBSRkxtcHdad3wwMGUxZmFlNTk5NjEzNTI3MmMxMDU2MzE4ZDQxMDk4MTYzYjQ5Mzg2N2ZhMjNiNWI0NmNiNWM5ZDRlZjgyMTg0","altText":"480_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YUdOaUwyaGxPQzh4TlRBMk9ERTFNakV6TlRjeE1DOHlNREJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI2ODE3Nzk1N2RiZjcxNGUzZDFhZGJlYjcxNmUzYWJkZWY0YWMxODYzMDU2YmY1MTg2MDQ2OWFiNmU4Mzk3ZjU","altText":"200_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002468e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjYwfGltYWdlL2pwZWd8YURnd0wyaG1aQzh4TlRBMk9ERTFNamMxT0RNd01pOHhNakJmTURJd01EQXdNR1F3TURBeU5EWTRaVEF3TURFd01HSTJYMFJGTG1wd1p3fGY5OWFkODk3MmMyOWI1ZDVjMjBlYTkzYTkyYmMxN2FiZGU3ZTZiMzU2MDNlYTk1ZDA4NzAxM2MzMTg3MjVmZDU","altText":"120_0200000d0002468e000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d0002468e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTA3MzV8aW1hZ2UvanBlZ3xhRGd5TDJneU15OHhOVEEyT0RFMU1EVTVOVFl4TkF8ZjkyNjY3Y2I0ODI3OTBlZmFiMzQzNTYwZDM0ZTg5YzUzN2ViMWVkMDRhYmM1YjU0Y2ZiOTM5NWNhMmUyMGQ2Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d0002468e000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-106","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/235-106","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["235-106","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918828604","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":45.0,"numberPackageUnits":180.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.81 mm; 6-pole; Push-in CAGE CLAMP®; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51147290","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}