[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-748/331-000","name":"Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 1-pole; Push-in CAGE CLAMP®; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-block/p/235-748_331-000","description":"<h2>PCB terminal block, 235 Series, black</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 235-748/331-000). It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 17.5 A, making it suitable for high-load applications. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 6.5 x 19.1 x 12.5 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It has one level. The single potential can connect one pole using one clamping point The black housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor at an angle of 0°.. The solder pins measure 0.4 x 0.8 mm in cross-section and 3.6 mm in length and are organized within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDIyMTR8aW1hZ2UvanBlZ3xhRFk0TDJneFlTOHhOVEE1TWpRMU1UZ3pOVGt6TkF8NzNiZDZkODNmYjA5NmExOWM0ZDhjNWFlNDNkMjFiODUzZjkwNmI0ZGJlMWM3MjI2YjNhNTk3YzJjNmRhYmJmNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8830947_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUzNXxpbWFnZS9qcGVnfGFEWTNMMmc0Tnk4eE5UQTVNalExTWpreE56STNPQzh4TkRRd1h6ZzRNekE1TkRkZlJFVXVhbkJufDZkNDYxNGY2NWIwOTQxNjEyYTY5YzI4OGZjMTg0NTk1MDEyOTNiYWY5Mzk2ZWY1NjY1ZGNjOGRmZDU4MDI3NTA","altText":"1440_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTczNHxpbWFnZS9qcGVnfGFHVXlMMmhrTlM4eE5UQTVNalExTXpFeE16ZzROaTh4TWpnd1h6ZzRNekE1TkRkZlJFVXVhbkJufDkwMDRiYTVlMGUzOTYxZmFiZTJmMGZmNDgyNjAxNjI2NDk2ZDRmZmMzOTdjMmZlMWFjYTMxM2IxYjMyOWMzZTA","altText":"1280_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxNHxpbWFnZS9qcGVnfGFEWXhMMmhrWkM4eE5UQTVNalExTXpNM05qQXpNQzh4TURJMFh6ZzRNekE1TkRkZlJFVXVhbkJufDUyMTI0NGY0ZDcxNzQzMjZlNmVlOTg3MjIwYmZjM2I1OTYxOTVlYjM4YzI5OTRjN2E2NzM3YWY0ZDIyN2Q2ZDk","altText":"1024_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkxOHxpbWFnZS9qcGVnfGFETXdMMmhsTnk4eE5UQTVNalExTXpZek9ERTNOQzgzTmpoZk9EZ3pNRGswTjE5RVJTNXFjR2N8OTQ4ZTdlYjU0MDE3Y2UzMDU5MDIzNTIyNDgzMDE1NDI3NmQ5NmZlMjg0ZTMxNTViMzNlMTdmM2M0OGJiM2Y0NA","altText":"768_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxMnxpbWFnZS9qcGVnfGFEQXdMMmhsWlM4eE5UQTVNalExTXpnek5EYzRNaTgwT0RCZk9EZ3pNRGswTjE5RVJTNXFjR2N8NWEyNWJmOTM1ZDJmY2FlMTZjYzA0NDE0NjZlNTk2NGQwNWE5ZGE2MjZlYjhmNDI5ODEwYzE3NDQ5ODk5ODg5Ng","altText":"480_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8830947_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YURZNUwyaGhPQzh4TlRBNU1qUTFORGd4TnpneU1pOHhNakJmT0Rnek1EazBOMTlFUlM1cWNHY3wxM2NkZjE4NmVlNzQ2MTNlZTE3MDcxZWY1YTlmMTk2NDk3Y2QxYzQ5MTliNjAxMzVjZDgxYTY4YTY4ODBmN2Nk","altText":"120_8830947_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8830947_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830947_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830947_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUzNXxpbWFnZS9qcGVnfGFEWTNMMmc0Tnk4eE5UQTVNalExTWpreE56STNPQzh4TkRRd1h6ZzRNekE1TkRkZlJFVXVhbkJufDZkNDYxNGY2NWIwOTQxNjEyYTY5YzI4OGZjMTg0NTk1MDEyOTNiYWY5Mzk2ZWY1NjY1ZGNjOGRmZDU4MDI3NTA","altText":"1440_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8830947_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTczNHxpbWFnZS9qcGVnfGFHVXlMMmhrTlM4eE5UQTVNalExTXpFeE16ZzROaTh4TWpnd1h6ZzRNekE1TkRkZlJFVXVhbkJufDkwMDRiYTVlMGUzOTYxZmFiZTJmMGZmNDgyNjAxNjI2NDk2ZDRmZmMzOTdjMmZlMWFjYTMxM2IxYjMyOWMzZTA","altText":"1280_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8830947_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxNHxpbWFnZS9qcGVnfGFEWXhMMmhrWkM4eE5UQTVNalExTXpNM05qQXpNQzh4TURJMFh6ZzRNekE1TkRkZlJFVXVhbkJufDUyMTI0NGY0ZDcxNzQzMjZlNmVlOTg3MjIwYmZjM2I1OTYxOTVlYjM4YzI5OTRjN2E2NzM3YWY0ZDIyN2Q2ZDk","altText":"1024_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8830947_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkxOHxpbWFnZS9qcGVnfGFETXdMMmhsTnk4eE5UQTVNalExTXpZek9ERTNOQzgzTmpoZk9EZ3pNRGswTjE5RVJTNXFjR2N8OTQ4ZTdlYjU0MDE3Y2UzMDU5MDIzNTIyNDgzMDE1NDI3NmQ5NmZlMjg0ZTMxNTViMzNlMTdmM2M0OGJiM2Y0NA","altText":"768_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8830947_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxMnxpbWFnZS9qcGVnfGFEQXdMMmhsWlM4eE5UQTVNalExTXpnek5EYzRNaTgwT0RCZk9EZ3pNRGswTjE5RVJTNXFjR2N8NWEyNWJmOTM1ZDJmY2FlMTZjYzA0NDE0NjZlNTk2NGQwNWE5ZGE2MjZlYjhmNDI5ODEwYzE3NDQ5ODk5ODg5Ng","altText":"480_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8830947_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830947_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YURZNUwyaGhPQzh4TlRBNU1qUTFORGd4TnpneU1pOHhNakJmT0Rnek1EazBOMTlFUlM1cWNHY3wxM2NkZjE4NmVlNzQ2MTNlZTE3MDcxZWY1YTlmMTk2NDk3Y2QxYzQ5MTliNjAxMzVjZDgxYTY4YTY4ODBmN2Nk","altText":"120_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8830947_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDIyMTR8aW1hZ2UvanBlZ3xhRFk0TDJneFlTOHhOVEE1TWpRMU1UZ3pOVGt6TkF8NzNiZDZkODNmYjA5NmExOWM0ZDhjNWFlNDNkMjFiODUzZjkwNmI0ZGJlMWM3MjI2YjNhNTk3YzJjNmRhYmJmNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8830947_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEa3pMMmhrWmk4eE5UQTNORE0yTlRZek5qWXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzk5NDg3MWQxY2I3ZmFlZDIzM2U5ZWI1ZTI0MGQyN2IyZjM3MjdhMjM5OWYxMWZhM2JmNzAxZDY3OGNiNzM1Mw","altText":"1440_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEVXpMMmhsTXk4eE5UQTNORE0yTlRjMk56Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTUyY2JjMzE3MjljNGQ0ZTFkYzBiZmU5MzFjMDE1NmQ5NWJiYWNkYjkyZTAxNzU2YjYyMWIzZDRhY2RiZjYwMw","altText":"1280_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHSmlMMmhsTmk4eE5UQTNORE0yTlRnMk5qQXhOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDAwN2JjNzk5MjhiNzgwY2E0ZTIxNzJlYmIxZWJkNzcxNzZmNjIwNGU3OGZiZGQ5MjQ1ZmI2YzYxZDU5NjdlOA","altText":"1024_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHTmpMMmhsT1M4eE5UQTNORE0yTlRrek1UVTFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjZGQxZjQwNzRkOTBjMWM5ZDMzYmI3YjY1MjFkOWViNzQwNmM3M2VjMTdkNjcyNWMzOTlmOTUwNGQ3MGVkNGI5","altText":"768_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIzNXxpbWFnZS9qcGVnfGFEQTVMMmhqTnk4eE5UQTNORE0yTmpFNU16WTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmN2Q1ODg2ODM3MzUyYTE5NGE2ZWViNDEwYzFiMTM2MzU0OTdjN2IwYTlhZGIxYmI3YTY1NzBjY2NmNGVhMGZl","altText":"480_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU3fGltYWdlL2pwZWd8YUdGa0wyaGhaaTh4TlRBM05ETTJOamcwT1RBMU5DOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMTJjNzI5NThhZjViMTU5MjM3MDdmMGNhYjA0NTIyYzM3NzVjMjZmMzU3NzI2ZmY3ZWQ2NzBhNDQ0ZWFmOWQ","altText":"120_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU3NTF8aW1hZ2UvanBlZ3xhRGhqTDJnNE1DOHhOVEEzTkRNMk5EazRNVEkzT0F8N2MzYjJiM2U3ZTgyM2NiMjQzN2I5MjIwYzk1NmNmOWFiYzkyZDlmOTUzNjJjNDBiZTBlNzJjMjdiYWM1ZmUyNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI2fGltYWdlL2pwZWd8YUdKaUwyZzFOaTh4TlRBMk9UTTRNamd3TXpRNE5pOHlNREJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQxNzhlMDE5ZDUyNjU5MWJiOGQ0NDE2ODU2ZGQxNTEyZGJhMmU1N2MwYzBlYTFlMTU5YTg4YjUxMmNhMGVjYTM","altText":"200_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI2fGltYWdlL2pwZWd8YUdKaUwyZzFOaTh4TlRBMk9UTTRNamd3TXpRNE5pOHlNREJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQxNzhlMDE5ZDUyNjU5MWJiOGQ0NDE2ODU2ZGQxNTEyZGJhMmU1N2MwYzBlYTFlMTU5YTg4YjUxMmNhMGVjYTM","altText":"200_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFHTXdMMmcyWkM4eE5UQTJPVE00TWpFNE1EZzVOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8MTIwN2VjZGFlMTFkNmU0Mjk5YjQxZGNjYTlkODE2OGRkY2MyMTgwZjAwMzYzZDBlM2MzNmFiODM2Y2EzNzI0MQ","altText":"1440_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFHSXhMMmcyTnk4eE5UQTJPVE00TWpNeE1UazJOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8OTNmZWQ2NmMzYTg4ZWVkY2EwODJjZDA1OGZiMGUxNWJlNjYzYmQyMDJhMDU2NzM5OWE0N2ZjODFlZjQ3MDkyZg","altText":"1280_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEQXpMMmcyTnk4eE5UQTJPVE00TWpNM056VXdNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM1Zjk4NTg4ODcwNmUxY2E4YzI1NDA1MTgwZGRlMWIzMzc4ZTQwODcwNjc4MmRiMzAzZWMwNDI2YWI4NmVhMw","altText":"1024_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFHWTBMMmcyTUM4eE5UQTJPVE00TWpVd09EVTNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVEJoWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNWQzYjMwZjliYzRjMmY5ZTJhZjFiMzU2MDQxMWM0ZDY2MDZiNTJkMjA4NGQ0MmY3NjM0MjFiYzhhZjgzMmJj","altText":"768_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxN3xpbWFnZS9qcGVnfGFESXpMMmcxWVM4eE5UQTJPVE00TWpjd05URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOVEJoWlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZjE5ZDY1ODFiYjc0YmI0YzJhN2ExMzE0NzdkMDA3NGU0M2NmZTBjZDQzNzFmZDk5MjI4MDBiODYzYzQzZjk4","altText":"480_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI2fGltYWdlL2pwZWd8YUdKaUwyZzFOaTh4TlRBMk9UTTRNamd3TXpRNE5pOHlNREJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQxNzhlMDE5ZDUyNjU5MWJiOGQ0NDE2ODU2ZGQxNTEyZGJhMmU1N2MwYzBlYTFlMTU5YTg4YjUxMmNhMGVjYTM","altText":"200_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0fGltYWdlL2pwZWd8YUdNeEwyZ3dNQzh4TlRBMk9UTTRNekkyTWpJek9DOHhNakJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI3NzRiNzU4NDc5OGNlOTE3NTY2ZjI1MGQzZmZmNGYzNDdjNTZhMWNjYTNlZDIxZjc2YTRhNmNmMjhkNTc4Mzc","altText":"120_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU2NnxpbWFnZS9qcGVnfGFHTTVMMmhqT1M4eE5UQTJPVE00TVRVNU1UQTNNQXxiYjI5NGVkMjAwMmNlODNhOTkzZWEyNDY0MzE3ODcwYWYxZWMzNDIwODM2MjNlY2NmMDRhMDkzOGVhNGEzNjg2","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830947_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830947_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0MDd8aW1hZ2UvanBlZ3xhRE16TDJnM055OHhOVEE1TWpRMU1qUTVNVEk1TkM4eU1EQXdYemc0TXpBNU5EZGZSRVV1YW5Cbnw2YWQxNDM0ZDUxN2U5NmUyNDA4NzU2ZmFiMWVkZTQ1OWZlYzUzYWFkMzYyNTY2NTI5Zjk3OTI0ZTk1NGVlYjE3","altText":"2000_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8830947_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTUzNXxpbWFnZS9qcGVnfGFEWTNMMmc0Tnk4eE5UQTVNalExTWpreE56STNPQzh4TkRRd1h6ZzRNekE1TkRkZlJFVXVhbkJufDZkNDYxNGY2NWIwOTQxNjEyYTY5YzI4OGZjMTg0NTk1MDEyOTNiYWY5Mzk2ZWY1NjY1ZGNjOGRmZDU4MDI3NTA","altText":"1440_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8830947_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTczNHxpbWFnZS9qcGVnfGFHVXlMMmhrTlM4eE5UQTVNalExTXpFeE16ZzROaTh4TWpnd1h6ZzRNekE1TkRkZlJFVXVhbkJufDkwMDRiYTVlMGUzOTYxZmFiZTJmMGZmNDgyNjAxNjI2NDk2ZDRmZmMzOTdjMmZlMWFjYTMxM2IxYjMyOWMzZTA","altText":"1280_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8830947_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxNHxpbWFnZS9qcGVnfGFEWXhMMmhrWkM4eE5UQTVNalExTXpNM05qQXpNQzh4TURJMFh6ZzRNekE1TkRkZlJFVXVhbkJufDUyMTI0NGY0ZDcxNzQzMjZlNmVlOTg3MjIwYmZjM2I1OTYxOTVlYjM4YzI5OTRjN2E2NzM3YWY0ZDIyN2Q2ZDk","altText":"1024_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8830947_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkxOHxpbWFnZS9qcGVnfGFETXdMMmhsTnk4eE5UQTVNalExTXpZek9ERTNOQzgzTmpoZk9EZ3pNRGswTjE5RVJTNXFjR2N8OTQ4ZTdlYjU0MDE3Y2UzMDU5MDIzNTIyNDgzMDE1NDI3NmQ5NmZlMjg0ZTMxNTViMzNlMTdmM2M0OGJiM2Y0NA","altText":"768_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8830947_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAxMnxpbWFnZS9qcGVnfGFEQXdMMmhsWlM4eE5UQTVNalExTXpnek5EYzRNaTgwT0RCZk9EZ3pNRGswTjE5RVJTNXFjR2N8NWEyNWJmOTM1ZDJmY2FlMTZjYzA0NDE0NjZlNTk2NGQwNWE5ZGE2MjZlYjhmNDI5ODEwYzE3NDQ5ODk5ODg5Ng","altText":"480_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8830947_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM5fGltYWdlL2pwZWd8YUdRMkwyaGpNaTh4TlRBNU1qUTFOREE1TmpreU5pOHlNREJmT0Rnek1EazBOMTlFUlM1cWNHY3w2NDM1ZmE2NTQzMDcxOTA3MzYyYWJiYjc3M2Q0NjBjZDgzZDIxN2QzZjEzMTRhNmIzYzU3Y2RlZmE2ZmI2OWI0","altText":"200_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8830947_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8830947-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTExfGltYWdlL2pwZWd8YURZNUwyaGhPQzh4TlRBNU1qUTFORGd4TnpneU1pOHhNakJmT0Rnek1EazBOMTlFUlM1cWNHY3wxM2NkZjE4NmVlNzQ2MTNlZTE3MDcxZWY1YTlmMTk2NDk3Y2QxYzQ5MTliNjAxMzVjZDgxYTY4YTY4ODBmN2Nk","altText":"120_8830947_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8830947_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDIyMTR8aW1hZ2UvanBlZ3xhRFk0TDJneFlTOHhOVEE1TWpRMU1UZ3pOVGt6TkF8NzNiZDZkODNmYjA5NmExOWM0ZDhjNWFlNDNkMjFiODUzZjkwNmI0ZGJlMWM3MjI2YjNhNTk3YzJjNmRhYmJmNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8830947_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHUTJMMmhrT0M4eE5UQTNORE0yTlRRME1EQXpNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTg1YTMyMjU1NmU2NzViZjQxMDY5ZmJkYWI1ZGQ4ZjIyMmExMTMzZTcxMjI0NGIwYjA5NDAxYjk4OWI0NTRiYw","altText":"2000_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEa3pMMmhrWmk4eE5UQTNORE0yTlRZek5qWXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8Nzk5NDg3MWQxY2I3ZmFlZDIzM2U5ZWI1ZTI0MGQyN2IyZjM3MjdhMjM5OWYxMWZhM2JmNzAxZDY3OGNiNzM1Mw","altText":"1440_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFEVXpMMmhsTXk4eE5UQTNORE0yTlRjMk56Y3hNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8YTUyY2JjMzE3MjljNGQ0ZTFkYzBiZmU5MzFjMDE1NmQ5NWJiYWNkYjkyZTAxNzU2YjYyMWIzZDRhY2RiZjYwMw","altText":"1280_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHSmlMMmhsTmk4eE5UQTNORE0yTlRnMk5qQXhOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZrTkRVd01EQXhNREJpTmw5RlRpNXFjR2N8NDAwN2JjNzk5MjhiNzgwY2E0ZTIxNzJlYmIxZWJkNzcxNzZmNjIwNGU3OGZiZGQ5MjQ1ZmI2YzYxZDU5NjdlOA","altText":"1024_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1Mjc0N3xpbWFnZS9qcGVnfGFHTmpMMmhsT1M4eE5UQTNORE0yTlRrek1UVTFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xjZGQxZjQwNzRkOTBjMWM5ZDMzYmI3YjY1MjFkOWViNzQwNmM3M2VjMTdkNjcyNWMzOTlmOTUwNGQ3MGVkNGI5","altText":"768_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIzNXxpbWFnZS9qcGVnfGFEQTVMMmhqTnk4eE5UQTNORE0yTmpFNU16WTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1EwTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmN2Q1ODg2ODM3MzUyYTE5NGE2ZWViNDEwYzFiMTM2MzU0OTdjN2IwYTlhZGIxYmI3YTY1NzBjY2NmNGVhMGZl","altText":"480_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzYxfGltYWdlL2pwZWd8YURCaUwyaGpOQzh4TlRBM05ETTJOakkxT1RJek1DOHlNREJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGM4NDFkMWE0ODVjOGFkY2E1NDlmY2RkMGIxNjZmMzEzZjg4NzA5ZDIyNzA4OGE1OTIxNGFkNjlmN2JjYzY4MWY","altText":"200_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU3fGltYWdlL2pwZWd8YUdGa0wyaGhaaTh4TlRBM05ETTJOamcwT1RBMU5DOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fDlhMTJjNzI5NThhZjViMTU5MjM3MDdmMGNhYjA0NTIyYzM3NzVjMjZmMzU3NzI2ZmY3ZWQ2NzBhNDQ0ZWFmOWQ","altText":"120_0200000f0002ed45000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjU3NTF8aW1hZ2UvanBlZ3xhRGhqTDJnNE1DOHhOVEEzTkRNMk5EazRNVEkzT0F8N2MzYjJiM2U3ZTgyM2NiMjQzN2I5MjIwYzk1NmNmOWFiYzkyZDlmOTUzNjJjNDBiZTBlNzJjMjdiYWM1ZmUyNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ed45000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI2fGltYWdlL2pwZWd8YUdKaUwyZzFOaTh4TlRBMk9UTTRNamd3TXpRNE5pOHlNREJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQxNzhlMDE5ZDUyNjU5MWJiOGQ0NDE2ODU2ZGQxNTEyZGJhMmU1N2MwYzBlYTFlMTU5YTg4YjUxMmNhMGVjYTM","altText":"200_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI2fGltYWdlL2pwZWd8YUdKaUwyZzFOaTh4TlRBMk9UTTRNamd3TXpRNE5pOHlNREJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQxNzhlMDE5ZDUyNjU5MWJiOGQ0NDE2ODU2ZGQxNTEyZGJhMmU1N2MwYzBlYTFlMTU5YTg4YjUxMmNhMGVjYTM","altText":"200_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEa3pMMmczTVM4eE5UQTJPVE00TWpBME9UZ3lNaTh5TURBd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmM0ZTI3OTk2N2E4YWI3MDIxN2ZlYmUzMzU4ODdjNTUyNTY3OTNhNjlkY2FkZTNiMzllOGRlZDBhNTVmNzNkZg","altText":"2000_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFHTXdMMmcyWkM4eE5UQTJPVE00TWpFNE1EZzVOQzh4TkRRd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8MTIwN2VjZGFlMTFkNmU0Mjk5YjQxZGNjYTlkODE2OGRkY2MyMTgwZjAwMzYzZDBlM2MzNmFiODM2Y2EzNzI0MQ","altText":"1440_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFHSXhMMmcyTnk4eE5UQTJPVE00TWpNeE1UazJOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8OTNmZWQ2NmMzYTg4ZWVkY2EwODJjZDA1OGZiMGUxNWJlNjYzYmQyMDJhMDU2NzM5OWE0N2ZjODFlZjQ3MDkyZg","altText":"1280_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFEQXpMMmcyTnk4eE5UQTJPVE00TWpNM056VXdNaTh4TURJMFh6QXlNREF3TURCa01EQXdNalV3WVdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM1Zjk4NTg4ODcwNmUxY2E4YzI1NDA1MTgwZGRlMWIzMzc4ZTQwODcwNjc4MmRiMzAzZWMwNDI2YWI4NmVhMw","altText":"1024_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjQxOHxpbWFnZS9qcGVnfGFHWTBMMmcyTUM4eE5UQTJPVE00TWpVd09EVTNOQzgzTmpoZk1ESXdNREF3TUdRd01EQXlOVEJoWlRBd01ERXdNR0kyWDBSRkxtcHdad3wwNWQzYjMwZjliYzRjMmY5ZTJhZjFiMzU2MDQxMWM0ZDY2MDZiNTJkMjA4NGQ0MmY3NjM0MjFiYzhhZjgzMmJj","altText":"768_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxN3xpbWFnZS9qcGVnfGFESXpMMmcxWVM4eE5UQTJPVE00TWpjd05URTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlOVEJoWlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZjE5ZDY1ODFiYjc0YmI0YzJhN2ExMzE0NzdkMDA3NGU0M2NmZTBjZDQzNzFmZDk5MjI4MDBiODYzYzQzZjk4","altText":"480_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI2fGltYWdlL2pwZWd8YUdKaUwyZzFOaTh4TlRBMk9UTTRNamd3TXpRNE5pOHlNREJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDQxNzhlMDE5ZDUyNjU5MWJiOGQ0NDE2ODU2ZGQxNTEyZGJhMmU1N2MwYzBlYTFlMTU5YTg4YjUxMmNhMGVjYTM","altText":"200_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000250ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0fGltYWdlL2pwZWd8YUdNeEwyZ3dNQzh4TlRBMk9UTTRNekkyTWpJek9DOHhNakJmTURJd01EQXdNR1F3TURBeU5UQmhaVEF3TURFd01HSTJYMFJGTG1wd1p3fGI3NzRiNzU4NDc5OGNlOTE3NTY2ZjI1MGQzZmZmNGYzNDdjNTZhMWNjYTNlZDIxZjc2YTRhNmNmMjhkNTc4Mzc","altText":"120_0200000d000250ae000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000d000250ae000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU2NnxpbWFnZS9qcGVnfGFHTTVMMmhqT1M4eE5UQTJPVE00TVRVNU1UQTNNQXxiYjI5NGVkMjAwMmNlODNhOTkzZWEyNDY0MzE3ODcwYWYxZWMzNDIwODM2MjNlY2NmMDRhMDkzOGVhNGEzNjg2","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000d000250ae000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-748/331-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-block/p/235-748_331-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","235-748/331-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918987271","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":800.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 1-pole; Push-in CAGE CLAMP®; black","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51155443","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}