[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"235-851/332-000","name":"Stackable 2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 10/10.16 mm; 1-pole; PUSH WIRE®; with test port; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-block/p/235-851_332-000","description":"<h2>PCB terminal block, 235 Series, PUSH WIRE®</h2><br/><br/>Our PCB terminal block (item number 235-851/332-000) is designed for seamless electrical installations. You can rely on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 500 V and can handle currents up to 10 A. Conductors can only be connected to this PCB terminal block if their strip length is between 9 mm and 10 mm. This product incorporates one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and easy solution for connecting solid conductors. The dimensions are 11.5 x 19.1 x 12.5 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 0.75 mm². Up to one potential / one pole can be connected to this terminal block using two clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins are organized within the terminal block (in-line). They are 0.8 x 0.4 mm cross-section and 3.6 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjAxNzB8aW1hZ2UvanBlZ3xhR1k1TDJnek55OHhOVEEyTXpFME5UQXlNVFEzTUF8NTM3ZWEyMzg2NDJjZTIyNjQwMDA1MjYwNmM5M2NjYTdmMzdhZTJjNGQwOTI2ZWQ4NzM2Y2JmYjViOTE3ZjNjMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFEbGtMMmd6TVM4eE5UQTJNekUwTmpBd05EVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8MGMwZDEwZDcxYmE4MTQ1ZTM3Y2ZjMGMxMzQyYmY4MTNiNDRmMmZlZDhmOTc0NzhjY2Y0YjU0ODJjOTExZWI0Yw","altText":"1440_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFEWmtMMmd6T0M4eE5UQTJNekUwTmpJd01URXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGIwYzgyYjE5ZmMxOTlkNWY4ZmM3NjRkZGZhYzJkNDFjZTZjMjgzZGVmZWE4NTUxZjQwMDQyNmY3YWM2ODJkYw","altText":"1280_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHVmlMMmd6Wmk4eE5UQTJNekUwTmpRMk16STJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyYzkwZjNlOGY4MjUyODBlMjVjOTRjZDM1ZjUyNTU1ZDcxMzEzMDAxZWM1OTgwNzQyMDg3NjZhNzcwNzFiMg","altText":"1024_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHRTRMMmcwTmk4eE5UQTJNekUwTmpZMU9UZzNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOVGc1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xhOGE1NjEyYzBkNjZjNGRiZWI3NzNiMGRkOTQ5OGE1MDIxODYwYjE5YmIwNGZjNjgxNjQwYmY3ODczODA1ZTNl","altText":"768_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgzM3xpbWFnZS9qcGVnfGFEaGhMMmcxTUM4eE5UQTJNekUwTmpreU1qQXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVGc1TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzN2FlYjZjOTkwYjRlZDk3NTAxNDc5NDIxMWI2YTI5YTkwYjIxOGU2MTIxNjg1ZTM1N2MyYzQwMjk4YjU2ZDkz","altText":"480_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE0fGltYWdlL2pwZWd8YURFd0wyaGlOeTh4TlRBMk16RTBOemd6T1RVeE9DOHhNakJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDNhMjgyZjI4NDk4NDQ4YTgxMmMyMGNiOTYwNDZiM2Y1MjM3MWE3MmIwZTZkNzdhOWQyNTVmMTUwNTFkM2FiMmM","altText":"120_0200000d00035892000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFEbGtMMmd6TVM4eE5UQTJNekUwTmpBd05EVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8MGMwZDEwZDcxYmE4MTQ1ZTM3Y2ZjMGMxMzQyYmY4MTNiNDRmMmZlZDhmOTc0NzhjY2Y0YjU0ODJjOTExZWI0Yw","altText":"1440_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFEWmtMMmd6T0M4eE5UQTJNekUwTmpJd01URXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGIwYzgyYjE5ZmMxOTlkNWY4ZmM3NjRkZGZhYzJkNDFjZTZjMjgzZGVmZWE4NTUxZjQwMDQyNmY3YWM2ODJkYw","altText":"1280_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHVmlMMmd6Wmk4eE5UQTJNekUwTmpRMk16STJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyYzkwZjNlOGY4MjUyODBlMjVjOTRjZDM1ZjUyNTU1ZDcxMzEzMDAxZWM1OTgwNzQyMDg3NjZhNzcwNzFiMg","altText":"1024_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHRTRMMmcwTmk4eE5UQTJNekUwTmpZMU9UZzNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOVGc1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xhOGE1NjEyYzBkNjZjNGRiZWI3NzNiMGRkOTQ5OGE1MDIxODYwYjE5YmIwNGZjNjgxNjQwYmY3ODczODA1ZTNl","altText":"768_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgzM3xpbWFnZS9qcGVnfGFEaGhMMmcxTUM4eE5UQTJNekUwTmpreU1qQXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVGc1TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzN2FlYjZjOTkwYjRlZDk3NTAxNDc5NDIxMWI2YTI5YTkwYjIxOGU2MTIxNjg1ZTM1N2MyYzQwMjk4YjU2ZDkz","altText":"480_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE0fGltYWdlL2pwZWd8YURFd0wyaGlOeTh4TlRBMk16RTBOemd6T1RVeE9DOHhNakJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDNhMjgyZjI4NDk4NDQ4YTgxMmMyMGNiOTYwNDZiM2Y1MjM3MWE3MmIwZTZkNzdhOWQyNTVmMTUwNTFkM2FiMmM","altText":"120_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjAxNzB8aW1hZ2UvanBlZ3xhR1k1TDJnek55OHhOVEEyTXpFME5UQXlNVFEzTUF8NTM3ZWEyMzg2NDJjZTIyNjQwMDA1MjYwNmM5M2NjYTdmMzdhZTJjNGQwOTI2ZWQ4NzM2Y2JmYjViOTE3ZjNjMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUzfGltYWdlL2pwZWd8YUdKa0wyZzJNUzh4TlRBNE1ERTBNRFV3TlRFeE9DOHlNREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDBlNWJjNzFiNzM0ZWZjZWM5NjRjOWU1ZmJkOWY3Y2NhMTk3YjU4YjhmYjI5NTBkMjVlMmFlNGMyYzE0N2Y0NjI","altText":"200_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUzfGltYWdlL2pwZWd8YUdKa0wyZzJNUzh4TlRBNE1ERTBNRFV3TlRFeE9DOHlNREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDBlNWJjNzFiNzM0ZWZjZWM5NjRjOWU1ZmJkOWY3Y2NhMTk3YjU4YjhmYjI5NTBkMjVlMmFlNGMyYzE0N2Y0NjI","altText":"200_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHUm1MMmhpTVM4eE5UQTRNREV6T1RZMU16RTFNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ2NGM5NTMzZGU2ZThlYzgyZjE3NTgyODVjOTFjZTBmODRmNDNiYjcyNGE5MmNmMmIxZjFkZmUwNjU4N2M2Yw","altText":"1440_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFESXdMMmhoWlM4eE5UQTRNREV6T1RjNE5ESXlNaTh4TWpnd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8YTA5Y2JlNjMwZTJiY2RiYjc5MTZhODJjZTlmODRkMmVlOTk4MTRmNWY1NjFhNzE3Mjc2ZDdlOTNlNWE0ZTE4ZQ","altText":"1280_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFEVXdMMmhoTnk4eE5UQTRNREV6T1RrNE1EZ3pNQzh4TURJMFh6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTE4NjEwYTk4Yzg5YTJhN2Y3NGQzOGVmOTFkYjVhODY2ZmEzOTMyMmIwOTY3NWFmMmQ3NDAxZTE0M2NhMGU2Yw","altText":"1024_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHUmxMMmcxTkM4eE5UQTRNREUwTURFM056UXpPQzgzTmpoZk1ESXdNREF3TVdNd01EQXhOR1JoWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNDRlODQ3NDA0NmRkNzhjMDk1MmY3MWY5ODA5ZTY0ZDAxNDk2OThmNzJmNTdhMzg5MjQ5Y2JiZDNlMGEwNjQw","altText":"768_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDYxfGltYWdlL2pwZWd8YUdGbEwyZzFZaTh4TlRBNE1ERTBNRE0zTkRBME5pODBPREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDIxYTA2Mjc3MjAyNTFhZGE4NjBhYzI4NzRmY2M5ZmM4YmE2YWVhNzdkZmM0ODUwNmVjNjRlNGU1MDhhM2U1YWE","altText":"480_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUzfGltYWdlL2pwZWd8YUdKa0wyZzJNUzh4TlRBNE1ERTBNRFV3TlRFeE9DOHlNREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDBlNWJjNzFiNzM0ZWZjZWM5NjRjOWU1ZmJkOWY3Y2NhMTk3YjU4YjhmYjI5NTBkMjVlMmFlNGMyYzE0N2Y0NjI","altText":"200_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcyfGltYWdlL2pwZWd8YURnM0wyaGlaUzh4TlRBNE1ERTBNVEUyTURRM09DOHhNakJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDEzZmRhZTUyZjY2ZWNkMWMxOTNiOTBlNzdkZmJjZDA2MzBlZTBjZmFmMDJiZWVmM2JhMDZlYmE3NTA0NjBiYTU","altText":"120_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDU0NXxpbWFnZS9qcGVnfGFEazRMMmhsWVM4eE5UQTRNREV6T0Rnd01URTRNZ3w3OWIxMjY5YmE2ZmUyNWFiMTZiNDNlOWFkN2I4MTA1MmM0ODZjOTJjMGQ5YzU4ZDRmNjE2MDM5OTA1YmJhYzM3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHUm1MMmd4WXk4eE5UQTJNekUwTlRnd056a3dNaTh5TURBd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjdlZTc1MmNiZjhlNTg5NjczOGE0NjY4MGQxOTJjNDkzNDNhNjA5ZDI0OWY4MzhhMWUxNDQ0ZTBlNWNkY2Q2Ng","altText":"2000_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFEbGtMMmd6TVM4eE5UQTJNekUwTmpBd05EVXhNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8MGMwZDEwZDcxYmE4MTQ1ZTM3Y2ZjMGMxMzQyYmY4MTNiNDRmMmZlZDhmOTc0NzhjY2Y0YjU0ODJjOTExZWI0Yw","altText":"1440_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFEWmtMMmd6T0M4eE5UQTJNekUwTmpJd01URXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ZGIwYzgyYjE5ZmMxOTlkNWY4ZmM3NjRkZGZhYzJkNDFjZTZjMjgzZGVmZWE4NTUxZjQwMDQyNmY3YWM2ODJkYw","altText":"1280_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHVmlMMmd6Wmk4eE5UQTJNekUwTmpRMk16STJNaTh4TURJMFh6QXlNREF3TURCa01EQXdNelU0T1RJd01EQXhNREJpTmw5RVJTNXFjR2N8MmQyYzkwZjNlOGY4MjUyODBlMjVjOTRjZDM1ZjUyNTU1ZDcxMzEzMDAxZWM1OTgwNzQyMDg3NjZhNzcwNzFiMg","altText":"1024_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTE2MnxpbWFnZS9qcGVnfGFHRTRMMmcwTmk4eE5UQTJNekUwTmpZMU9UZzNNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOVGc1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xhOGE1NjEyYzBkNjZjNGRiZWI3NzNiMGRkOTQ5OGE1MDIxODYwYjE5YmIwNGZjNjgxNjQwYmY3ODczODA1ZTNl","altText":"768_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTgzM3xpbWFnZS9qcGVnfGFEaGhMMmcxTUM4eE5UQTJNekUwTmpreU1qQXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOVGc1TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzN2FlYjZjOTkwYjRlZDk3NTAxNDc5NDIxMWI2YTI5YTkwYjIxOGU2MTIxNjg1ZTM1N2MyYzQwMjk4YjU2ZDkz","altText":"480_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3fGltYWdlL2pwZWd8YUdZekwyZzVaUzh4TlRBMk16RTBOekV4T0RZeU1pOHlNREJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDQ5YWRjODgxZGI3NDE4Njc4OTA0NGViNjQwNDIwOWM3Yjc1NTZiOGVmZWFhOTk5Y2ZjZTRkMWQ0ZWM2ZWIxNGY","altText":"200_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00035892000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTE0fGltYWdlL2pwZWd8YURFd0wyaGlOeTh4TlRBMk16RTBOemd6T1RVeE9DOHhNakJmTURJd01EQXdNR1F3TURBek5UZzVNakF3TURFd01HSTJYMFJGTG1wd1p3fDNhMjgyZjI4NDk4NDQ4YTgxMmMyMGNiOTYwNDZiM2Y1MjM3MWE3MmIwZTZkNzdhOWQyNTVmMTUwNTFkM2FiMmM","altText":"120_0200000d00035892000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjAxNzB8aW1hZ2UvanBlZ3xhR1k1TDJnek55OHhOVEEyTXpFME5UQXlNVFEzTUF8NTM3ZWEyMzg2NDJjZTIyNjQwMDA1MjYwNmM5M2NjYTdmMzdhZTJjNGQwOTI2ZWQ4NzM2Y2JmYjViOTE3ZjNjMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00035892000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUzfGltYWdlL2pwZWd8YUdKa0wyZzJNUzh4TlRBNE1ERTBNRFV3TlRFeE9DOHlNREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDBlNWJjNzFiNzM0ZWZjZWM5NjRjOWU1ZmJkOWY3Y2NhMTk3YjU4YjhmYjI5NTBkMjVlMmFlNGMyYzE0N2Y0NjI","altText":"200_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUzfGltYWdlL2pwZWd8YUdKa0wyZzJNUzh4TlRBNE1ERTBNRFV3TlRFeE9DOHlNREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDBlNWJjNzFiNzM0ZWZjZWM5NjRjOWU1ZmJkOWY3Y2NhMTk3YjU4YjhmYjI5NTBkMjVlMmFlNGMyYzE0N2Y0NjI","altText":"200_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHSXdMMmhpT0M4eE5UQTRNREV6T1RRMU5qVTBNaTh5TURBd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8OTliOTdlNmVjMmYxZGVjN2RmOTc3NGI3NmIwNGI1ZDUxNTY2MTNlNTkwODQ0YWEwZWY3M2U1NDQ4NzVlOTQ2MQ","altText":"2000_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHUm1MMmhpTVM4eE5UQTRNREV6T1RZMU16RTFNQzh4TkRRd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTQ2NGM5NTMzZGU2ZThlYzgyZjE3NTgyODVjOTFjZTBmODRmNDNiYjcyNGE5MmNmMmIxZjFkZmUwNjU4N2M2Yw","altText":"1440_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFESXdMMmhoWlM4eE5UQTRNREV6T1RjNE5ESXlNaTh4TWpnd1h6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8YTA5Y2JlNjMwZTJiY2RiYjc5MTZhODJjZTlmODRkMmVlOTk4MTRmNWY1NjFhNzE3Mjc2ZDdlOTNlNWE0ZTE4ZQ","altText":"1280_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFEVXdMMmhoTnk4eE5UQTRNREV6T1RrNE1EZ3pNQzh4TURJMFh6QXlNREF3TURGak1EQXdNVFJrWVdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTE4NjEwYTk4Yzg5YTJhN2Y3NGQzOGVmOTFkYjVhODY2ZmEzOTMyMmIwOTY3NWFmMmQ3NDAxZTE0M2NhMGU2Yw","altText":"1024_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFHUmxMMmcxTkM4eE5UQTRNREUwTURFM056UXpPQzgzTmpoZk1ESXdNREF3TVdNd01EQXhOR1JoWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNDRlODQ3NDA0NmRkNzhjMDk1MmY3MWY5ODA5ZTY0ZDAxNDk2OThmNzJmNTdhMzg5MjQ5Y2JiZDNlMGEwNjQw","altText":"768_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDYxfGltYWdlL2pwZWd8YUdGbEwyZzFZaTh4TlRBNE1ERTBNRE0zTkRBME5pODBPREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDIxYTA2Mjc3MjAyNTFhZGE4NjBhYzI4NzRmY2M5ZmM4YmE2YWVhNzdkZmM0ODUwNmVjNjRlNGU1MDhhM2U1YWE","altText":"480_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDUzfGltYWdlL2pwZWd8YUdKa0wyZzJNUzh4TlRBNE1ERTBNRFV3TlRFeE9DOHlNREJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDBlNWJjNzFiNzM0ZWZjZWM5NjRjOWU1ZmJkOWY3Y2NhMTk3YjU4YjhmYjI5NTBkMjVlMmFlNGMyYzE0N2Y0NjI","altText":"200_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcyfGltYWdlL2pwZWd8YURnM0wyaGlaUzh4TlRBNE1ERTBNVEUyTURRM09DOHhNakJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDEzZmRhZTUyZjY2ZWNkMWMxOTNiOTBlNzdkZmJjZDA2MzBlZTBjZmFmMDJiZWVmM2JhMDZlYmE3NTA0NjBiYTU","altText":"120_0200001c00014dab000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001c00014dab000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDU0NXxpbWFnZS9qcGVnfGFEazRMMmhsWVM4eE5UQTRNREV6T0Rnd01URTRNZ3w3OWIxMjY5YmE2ZmUyNWFiMTZiNDNlOWFkN2I4MTA1MmM0ODZjOTJjMGQ5YzU4ZDRmNjE2MDM5OTA1YmJhYzM3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001c00014dab000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"235-851/332-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/2-conductor-pcb-terminal-block/p/235-851_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","235-851/332-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918833769","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable 2-conductor PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable 2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 10/10.16 mm; 1-pole; PUSH WIRE®; with test port; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60417969","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 235-851/332-000
Stackable 2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 10/10.16 mm; 1-pole; PUSH WIRE®; with test port; gray