[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-402/000-009/999-950","name":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/ex-e-ii-pcb-terminal-strip/p/236-402_000-009_999-950","description":"<h2>PCB terminal block, 236 Series, operating tool</h2><br/><br/>This PCB terminal block (item number 236-402/000-009/999-950) streamlines wire connections, making them both quick and easy. It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The dimensions are 12.3 x 17 x 14 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the light gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.7 x 0.7 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNjcyfGltYWdlL2pwZWd8YURjNUwyZ3pNeTh4TlRBNE9UYzNOekkzT1RBd05nfGU4NjljZDQ0NzExOGU5ZjZkMGJhNzYxYzQzZDQwZjgxYWM5NWY4YThlNGY2ZTkxNWM4ZTFmMDY3ZmQwYmQ5YjE","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14532072_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzgwNHxpbWFnZS9qcGVnfGFESTBMMmcwWVM4eE5UQTRPVGMzT0RneE9URXdNaTh4TkRRd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8MzE0Y2RhZjQ4YTcwYjE1MjRkYjMwYjY5NmRlNDVmZDQ4NDBjY2RlM2VhYTBmNmViOTc3ZDc3OTUyYTM1ZWE4NA","altText":"1440_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTM3NnxpbWFnZS9qcGVnfGFHTTNMMmc1Wmk4eE5UQTRPVGMzT1RJME5UQTROaTh4TWpnd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8YzU3MmU2ZjM4ZWFmNTc2NzZiZDhiNGY2MTc4MWU1Yzk3ZDJhNDIyMWJjODI2MWRiY2E2ODViZDdmOGRmMTY1Nw","altText":"1280_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxNXxpbWFnZS9qcGVnfGFEazFMMmhoT1M4eE5UQTRPVGMzT1RVd056SXpNQzh4TURJMFh6RTBOVE15TURjeVgwUkZMbXB3Wnd8MWUyNmU3MThiMDVkNDk4OWUxMDQ4NDZhNDM3Mjg2YjU1ZWZhNWU4YmFiZTBlNWI4NDhhNDA1N2I1YzNmZTExNQ","altText":"1024_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MnxpbWFnZS9qcGVnfGFERTBMMmhpTVM4eE5UQTRPVGMzT1RjMk9UTTNOQzgzTmpoZk1UUTFNekl3TnpKZlJFVXVhbkJufDEyZDFiZjgyOTc5NzFiMDU2MmEwNjVlYTA3ODU3YzFjN2IxMThlODVhZWIxMDJhZmUyZDAzZmZkMTA4MWE4ZDU","altText":"768_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5OHxpbWFnZS9qcGVnfGFEazVMMmcwWmk4eE5UQTRPVGM0TURBek1UVXhPQzgwT0RCZk1UUTFNekl3TnpKZlJFVXVhbkJufDc2OWNlMGQxZjYwNGNlNTJhYzU1M2FhOGVkMDIxMjUxM2ViMzhhNzBjN2NiYTY2ZWE2Zjc0ZDk1YTU1MjhjMjk","altText":"480_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532072_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4MHxpbWFnZS9qcGVnfGFEVTBMMmd4WVM4eE5UQTRPVGM0TVRBME56TXlOaTh4TWpCZk1UUTFNekl3TnpKZlJFVXVhbkJufGVhZTcxMTMyOGQwZmQ5ZmFjYzM2NzY1MTM2NWFmY2FkMzRmYjFjY2UxY2I2ZjA0NzZjMjg5MzQxMjViMjI2ZmU","altText":"120_14532072_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14532072_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzgwNHxpbWFnZS9qcGVnfGFESTBMMmcwWVM4eE5UQTRPVGMzT0RneE9URXdNaTh4TkRRd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8MzE0Y2RhZjQ4YTcwYjE1MjRkYjMwYjY5NmRlNDVmZDQ4NDBjY2RlM2VhYTBmNmViOTc3ZDc3OTUyYTM1ZWE4NA","altText":"1440_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTM3NnxpbWFnZS9qcGVnfGFHTTNMMmc1Wmk4eE5UQTRPVGMzT1RJME5UQTROaTh4TWpnd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8YzU3MmU2ZjM4ZWFmNTc2NzZiZDhiNGY2MTc4MWU1Yzk3ZDJhNDIyMWJjODI2MWRiY2E2ODViZDdmOGRmMTY1Nw","altText":"1280_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxNXxpbWFnZS9qcGVnfGFEazFMMmhoT1M4eE5UQTRPVGMzT1RVd056SXpNQzh4TURJMFh6RTBOVE15TURjeVgwUkZMbXB3Wnd8MWUyNmU3MThiMDVkNDk4OWUxMDQ4NDZhNDM3Mjg2YjU1ZWZhNWU4YmFiZTBlNWI4NDhhNDA1N2I1YzNmZTExNQ","altText":"1024_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532072_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MnxpbWFnZS9qcGVnfGFERTBMMmhpTVM4eE5UQTRPVGMzT1RjMk9UTTNOQzgzTmpoZk1UUTFNekl3TnpKZlJFVXVhbkJufDEyZDFiZjgyOTc5NzFiMDU2MmEwNjVlYTA3ODU3YzFjN2IxMThlODVhZWIxMDJhZmUyZDAzZmZkMTA4MWE4ZDU","altText":"768_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532072_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5OHxpbWFnZS9qcGVnfGFEazVMMmcwWmk4eE5UQTRPVGM0TURBek1UVXhPQzgwT0RCZk1UUTFNekl3TnpKZlJFVXVhbkJufDc2OWNlMGQxZjYwNGNlNTJhYzU1M2FhOGVkMDIxMjUxM2ViMzhhNzBjN2NiYTY2ZWE2Zjc0ZDk1YTU1MjhjMjk","altText":"480_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532072_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4MHxpbWFnZS9qcGVnfGFEVTBMMmd4WVM4eE5UQTRPVGM0TVRBME56TXlOaTh4TWpCZk1UUTFNekl3TnpKZlJFVXVhbkJufGVhZTcxMTMyOGQwZmQ5ZmFjYzM2NzY1MTM2NWFmY2FkMzRmYjFjY2UxY2I2ZjA0NzZjMjg5MzQxMjViMjI2ZmU","altText":"120_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532072_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNjcyfGltYWdlL2pwZWd8YURjNUwyZ3pNeTh4TlRBNE9UYzNOekkzT1RBd05nfGU4NjljZDQ0NzExOGU5ZjZkMGJhNzYxYzQzZDQwZjgxYWM5NWY4YThlNGY2ZTkxNWM4ZTFmMDY3ZmQwYmQ5YjE","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532072_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFeEwyZzBOQzh4TlRBNU16a3hORE0zTURBM09DOHlNREJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fGE0MGFiMGY5M2RhNTA0NzQ2NjkyMjJjMDUwM2U1Mjg5NTUyYTcyYTE0NDM4ZTBhZTExM2Q3Yzg2ZDZlNzYxNmU","altText":"200_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFeEwyZzBOQzh4TlRBNU16a3hORE0zTURBM09DOHlNREJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fGE0MGFiMGY5M2RhNTA0NzQ2NjkyMjJjMDUwM2U1Mjg5NTUyYTcyYTE0NDM4ZTBhZTExM2Q3Yzg2ZDZlNzYxNmU","altText":"200_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEbGlMMmc1WVM4eE5UQTVNemt4TXpreE1UTXlOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JkNGNjZWZkYmRhODExNDM3N2YyOTA5NDEwZDk2ZGU2YjdhZDRmODJmODIxYTYwMTk1YmQ4NWUzNjRiMjBmOA","altText":"1440_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFHVmtMMmc1T1M4eE5UQTVNemt4TXprM05qZzJNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMGVkM2QxZGNiMTZhYTMzYzE4ZjkyOTg5NmMyNTZhNzFmMzA0ZWU5NjVkYTc3ZTk4MWZmN2E4NjFiYWVhNA","altText":"1280_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM5NXxpbWFnZS9qcGVnfGFEY3hMMmcwWWk4eE5UQTVNemt4TkRFM016UTNNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8YmY5OTk0MDlhNjAxNzNmNDE5MDQzZDYwOWU0MDViYTFjNWU0OTk2NzgwNGNhNDJhNmJlZjU4NTgyNDY0MGMzYQ","altText":"1024_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk1NHxpbWFnZS9qcGVnfGFEY3pMMmcwT0M4eE5UQTVNemt4TkRJek9UQXdOaTgzTmpoZk1ESXdNREF3TVdVd01EQXlZamt6WmpBd01ERXdNR0kyWDBSRkxtcHdad3wyYTQxNjQ5OTAzZDM5MWU4ZjJiZGU2MTQ4ZjY2YTM3Zjc0YzYzYmE5YTAxMmY5ZGVmYzAyMTc0YWU5ZTRjYzFj","altText":"768_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYyMXxpbWFnZS9qcGVnfGFEWXlMMmcwTlM4eE5UQTVNemt4TkRNd05EVTBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamt6WmpBd01ERXdNR0kyWDBSRkxtcHdad3w5NGJlOTc3YWNjYjc3NTM5MWNjN2FmYjg3YTNmNjUyNDhmYzdmN2Q2ODQ5ODdiNDc3MGQ1ODkyY2JjNzBiMzQ3","altText":"480_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFeEwyZzBOQzh4TlRBNU16a3hORE0zTURBM09DOHlNREJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fGE0MGFiMGY5M2RhNTA0NzQ2NjkyMjJjMDUwM2U1Mjg5NTUyYTcyYTE0NDM4ZTBhZTExM2Q3Yzg2ZDZlNzYxNmU","altText":"200_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM0fGltYWdlL2pwZWd8YURFekwyZ3pOeTh4TlRBNU16a3hORGMyTXpJNU5DOHhNakJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MTFmZWRhZTczNWQ1ZTZiMWU1ZGVkYWIzOGE1MzBmMDlhNjU2Mjk3ZGY2MzRmMDIyZDE2ZDM2NjY5YjllYzE","altText":"120_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzYzNDV8aW1hZ2UvanBlZ3xhR1V6TDJoaFlTOHhOVEE1TXpreE16UTROVE0wTWd8ODM3YzlhNGRjMzc3YjIyNzRiYjE3NGNmMWJkNzMzZjVkNzkzMTQ0MTZiNWM4OTkzOTU4NjYxMDUxZTVkMTZiNQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDExNDd8aW1hZ2UvanBlZ3xhR000TDJnek1pOHhOVEE0T1RjM09ERTJNemMwTWk4eU1EQXdYekUwTlRNeU1EY3lYMFJGTG1wd1p3fGRhOGYwMzk0YWYyY2Y4OTFkNGYxZWVmMzAzM2VjYzdiMDJjZGE4Y2JlZGI4ZDdlYzI3YzVlN2NkMjRhZTNjN2E","altText":"2000_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzgwNHxpbWFnZS9qcGVnfGFESTBMMmcwWVM4eE5UQTRPVGMzT0RneE9URXdNaTh4TkRRd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8MzE0Y2RhZjQ4YTcwYjE1MjRkYjMwYjY5NmRlNDVmZDQ4NDBjY2RlM2VhYTBmNmViOTc3ZDc3OTUyYTM1ZWE4NA","altText":"1440_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTM3NnxpbWFnZS9qcGVnfGFHTTNMMmc1Wmk4eE5UQTRPVGMzT1RJME5UQTROaTh4TWpnd1h6RTBOVE15TURjeVgwUkZMbXB3Wnd8YzU3MmU2ZjM4ZWFmNTc2NzZiZDhiNGY2MTc4MWU1Yzk3ZDJhNDIyMWJjODI2MWRiY2E2ODViZDdmOGRmMTY1Nw","altText":"1280_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532072_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzIxNXxpbWFnZS9qcGVnfGFEazFMMmhoT1M4eE5UQTRPVGMzT1RVd056SXpNQzh4TURJMFh6RTBOVE15TURjeVgwUkZMbXB3Wnd8MWUyNmU3MThiMDVkNDk4OWUxMDQ4NDZhNDM3Mjg2YjU1ZWZhNWU4YmFiZTBlNWI4NDhhNDA1N2I1YzNmZTExNQ","altText":"1024_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532072_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MnxpbWFnZS9qcGVnfGFERTBMMmhpTVM4eE5UQTRPVGMzT1RjMk9UTTNOQzgzTmpoZk1UUTFNekl3TnpKZlJFVXVhbkJufDEyZDFiZjgyOTc5NzFiMDU2MmEwNjVlYTA3ODU3YzFjN2IxMThlODVhZWIxMDJhZmUyZDAzZmZkMTA4MWE4ZDU","altText":"768_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532072_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk5OHxpbWFnZS9qcGVnfGFEazVMMmcwWmk4eE5UQTRPVGM0TURBek1UVXhPQzgwT0RCZk1UUTFNekl3TnpKZlJFVXVhbkJufDc2OWNlMGQxZjYwNGNlNTJhYzU1M2FhOGVkMDIxMjUxM2ViMzhhNzBjN2NiYTY2ZWE2Zjc0ZDk1YTU1MjhjMjk","altText":"480_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532072_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjExNXxpbWFnZS9qcGVnfGFERmhMMmcwT0M4eE5UQTRPVGM0TURJNU16WTJNaTh5TURCZk1UUTFNekl3TnpKZlJFVXVhbkJufGMwZjBjMmYzNTNmNjc2ZDdjOTljZTZlZjA1NzdlMmEwM2ZjMTEzYTU5MjViNzFjMjY4MzAyYThkMmVhNTliYjk","altText":"200_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532072_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532072-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk4MHxpbWFnZS9qcGVnfGFEVTBMMmd4WVM4eE5UQTRPVGM0TVRBME56TXlOaTh4TWpCZk1UUTFNekl3TnpKZlJFVXVhbkJufGVhZTcxMTMyOGQwZmQ5ZmFjYzM2NzY1MTM2NWFmY2FkMzRmYjFjY2UxY2I2ZjA0NzZjMjg5MzQxMjViMjI2ZmU","altText":"120_14532072_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532072_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQxNjcyfGltYWdlL2pwZWd8YURjNUwyZ3pNeTh4TlRBNE9UYzNOekkzT1RBd05nfGU4NjljZDQ0NzExOGU5ZjZkMGJhNzYxYzQzZDQwZjgxYWM5NWY4YThlNGY2ZTkxNWM4ZTFmMDY3ZmQwYmQ5YjE","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532072_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFeEwyZzBOQzh4TlRBNU16a3hORE0zTURBM09DOHlNREJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fGE0MGFiMGY5M2RhNTA0NzQ2NjkyMjJjMDUwM2U1Mjg5NTUyYTcyYTE0NDM4ZTBhZTExM2Q3Yzg2ZDZlNzYxNmU","altText":"200_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFeEwyZzBOQzh4TlRBNU16a3hORE0zTURBM09DOHlNREJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fGE0MGFiMGY5M2RhNTA0NzQ2NjkyMjJjMDUwM2U1Mjg5NTUyYTcyYTE0NDM4ZTBhZTExM2Q3Yzg2ZDZlNzYxNmU","altText":"200_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEQXpMMmc1WlM4eE5UQTVNemt4TXpneE16QXlNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8NTA2MGE2NGJiZmEwODE0MjA3ZDQyYjFlMWRjN2IzYTNmYjBiY2NkZmYyZGVhZjU1NzlhYjgzMzgwNzk2M2E0Zg","altText":"2000_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFEbGlMMmc1WVM4eE5UQTVNemt4TXpreE1UTXlOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JkNGNjZWZkYmRhODExNDM3N2YyOTA5NDEwZDk2ZGU2YjdhZDRmODJmODIxYTYwMTk1YmQ4NWUzNjRiMjBmOA","altText":"1440_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTY2N3xpbWFnZS9qcGVnfGFHVmtMMmc1T1M4eE5UQTVNemt4TXprM05qZzJNaTh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTUzMGVkM2QxZGNiMTZhYTMzYzE4ZjkyOTg5NmMyNTZhNzFmMzA0ZWU5NjVkYTc3ZTk4MWZmN2E4NjFiYWVhNA","altText":"1280_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM5NXxpbWFnZS9qcGVnfGFEY3hMMmcwWWk4eE5UQTVNemt4TkRFM016UTNNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk1TTJZd01EQXhNREJpTmw5RVJTNXFjR2N8YmY5OTk0MDlhNjAxNzNmNDE5MDQzZDYwOWU0MDViYTFjNWU0OTk2NzgwNGNhNDJhNmJlZjU4NTgyNDY0MGMzYQ","altText":"1024_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjk1NHxpbWFnZS9qcGVnfGFEY3pMMmcwT0M4eE5UQTVNemt4TkRJek9UQXdOaTgzTmpoZk1ESXdNREF3TVdVd01EQXlZamt6WmpBd01ERXdNR0kyWDBSRkxtcHdad3wyYTQxNjQ5OTAzZDM5MWU4ZjJiZGU2MTQ4ZjY2YTM3Zjc0YzYzYmE5YTAxMmY5ZGVmYzAyMTc0YWU5ZTRjYzFj","altText":"768_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYyMXxpbWFnZS9qcGVnfGFEWXlMMmcwTlM4eE5UQTVNemt4TkRNd05EVTBNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamt6WmpBd01ERXdNR0kyWDBSRkxtcHdad3w5NGJlOTc3YWNjYjc3NTM5MWNjN2FmYjg3YTNmNjUyNDhmYzdmN2Q2ODQ5ODdiNDc3MGQ1ODkyY2JjNzBiMzQ3","altText":"480_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI1fGltYWdlL2pwZWd8YUdFeEwyZzBOQzh4TlRBNU16a3hORE0zTURBM09DOHlNREJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fGE0MGFiMGY5M2RhNTA0NzQ2NjkyMjJjMDUwM2U1Mjg5NTUyYTcyYTE0NDM4ZTBhZTExM2Q3Yzg2ZDZlNzYxNmU","altText":"200_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b93f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM0fGltYWdlL2pwZWd8YURFekwyZ3pOeTh4TlRBNU16a3hORGMyTXpJNU5DOHhNakJmTURJd01EQXdNV1V3TURBeVlqa3paakF3TURFd01HSTJYMFJGTG1wd1p3fDI5MTFmZWRhZTczNWQ1ZTZiMWU1ZGVkYWIzOGE1MzBmMDlhNjU2Mjk3ZGY2MzRmMDIyZDE2ZDM2NjY5YjllYzE","altText":"120_0200001e0002b93f000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b93f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzYzNDV8aW1hZ2UvanBlZ3xhR1V6TDJoaFlTOHhOVEE1TXpreE16UTROVE0wTWd8ODM3YzlhNGRjMzc3YjIyNzRiYjE3NGNmMWJkNzMzZjVkNzkzMTQ0MTZiNWM4OTkzOTU4NjYxMDUxZTVkMTZiNQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b93f000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-402/000-009/999-950","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/ex-e-ii-pcb-terminal-strip/p/236-402_000-009_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","236-402/000-009/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918768757","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":105.0,"numberPackageUnits":420.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51144588","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}