[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-402/334-604/997-405","name":"THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 2-pole; CAGE CLAMP®; in tape-and-reel packaging; commoning option; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-additional-suction-pad-in-tape-and-reel-packaging-acc--to-iec-60286-3/p/236-402_334-604_997-405","description":"<h2>PCB terminal block, 236 Series, operating tool</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 236-402/334-604/997-405). It is perfect for custom installations with different mounting types. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 12.3 x 16.6 x 14 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The contacts are made of electrolytic copper (ECu), the black housing is made of polyamide (PA46) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THR is used to solder the PCB terminal block. Insert the conductor at an angle of 45°.. The solder pins measure 0.7 x 0.7 mm in cross-section and 3.6 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjIyNzZ8aW1hZ2UvanBlZ3xhR0pqTDJnMk5TOHhOVEEyTXprNE9EVTJPREE1TkF8OWU1ZGI4NTgyMDM1YTU4NzUyYTcxMzRmMDFiZGQ3NTAwMjBhYzQwMzBmZTQ0MGEzMjlhMTAzM2ZlOWRjNDYwYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEUXlMMmd3Tnk4eE5UQTJNems0T1RZME9UUXpPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8MTdhNjliYWFhNzk5ZGU5OWZlMjVmNzQwOWFkNDQ5ZjIxNjIwMGVjODVhMGU4MjZjYjJlZGVlYmVlMGFmZTU5MQ","altText":"1440_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEVXlMMmd3WVM4eE5UQTJNems0T1RjeE5EazNOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8OTdhZDgwYTRiZDZjOTExMmQ5ODRkZWEyZWRkNDFhNjUzMDZhN2FhYjRhZjg1OGZhNTcwMzdhYTdlNjNkYTJkMw","altText":"1280_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFHUXhMMmd4TVM4eE5UQTJNems0T1RrM056RXhPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8YjJjNmViOGJiZWQxNzJkNzRkZTM4ZWQyMDk5ZjNlYTUyMDhiZDAyYTc5Y2RjNGU1Yjk5YWVhNmVjNWViMTA3MQ","altText":"1024_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEUTFMMmhsWmk4eE5UQTJNems1TURJd05qUTVOQzgzTmpoZk1ESXdNREF3TURZd01EQXhZbVZrTXpBd01ESXdNR0kyWDBSRkxtcHdad3xmYjU1ODEwOTMxNjQ0ZDdkZDBlMDRiYTYzODBhYzM0MDg4NGEzNDQ3NWJlNTAwNzVkODBmNDZhNzAwYjYwMzE1","altText":"768_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk3M3xpbWFnZS9qcGVnfGFEZzJMMmhsWWk4eE5UQTJNems1TURNek56VTJOaTgwT0RCZk1ESXdNREF3TURZd01EQXhZbVZrTXpBd01ESXdNR0kyWDBSRkxtcHdad3w4M2JkZWM1ZDRkZDg0OGJjMjgxNDhlZDU4ZjQ0NWUwNTFlZGE4YTY4MDlmYjcyMDZjMzhlZDE5MjU2YmMzMTNh","altText":"480_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3fGltYWdlL2pwZWd8YUdGa0wyZzRPQzh4TlRBMk16azVNVEV5TXprNU9DOHhNakJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDM1OGVlYmU0MGY5N2NhMjQ5ODVhMzc2OTk2NmY1OGVlNzA1ZGZjMTFkZjQ0NWQyMjNjMjIyNWIxNjMxMGFmMzY","altText":"120_020000060001bed3000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEUXlMMmd3Tnk4eE5UQTJNems0T1RZME9UUXpPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8MTdhNjliYWFhNzk5ZGU5OWZlMjVmNzQwOWFkNDQ5ZjIxNjIwMGVjODVhMGU4MjZjYjJlZGVlYmVlMGFmZTU5MQ","altText":"1440_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEVXlMMmd3WVM4eE5UQTJNems0T1RjeE5EazNOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8OTdhZDgwYTRiZDZjOTExMmQ5ODRkZWEyZWRkNDFhNjUzMDZhN2FhYjRhZjg1OGZhNTcwMzdhYTdlNjNkYTJkMw","altText":"1280_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFHUXhMMmd4TVM4eE5UQTJNems0T1RrM056RXhPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8YjJjNmViOGJiZWQxNzJkNzRkZTM4ZWQyMDk5ZjNlYTUyMDhiZDAyYTc5Y2RjNGU1Yjk5YWVhNmVjNWViMTA3MQ","altText":"1024_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEUTFMMmhsWmk4eE5UQTJNems1TURJd05qUTVOQzgzTmpoZk1ESXdNREF3TURZd01EQXhZbVZrTXpBd01ESXdNR0kyWDBSRkxtcHdad3xmYjU1ODEwOTMxNjQ0ZDdkZDBlMDRiYTYzODBhYzM0MDg4NGEzNDQ3NWJlNTAwNzVkODBmNDZhNzAwYjYwMzE1","altText":"768_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk3M3xpbWFnZS9qcGVnfGFEZzJMMmhsWWk4eE5UQTJNems1TURNek56VTJOaTgwT0RCZk1ESXdNREF3TURZd01EQXhZbVZrTXpBd01ESXdNR0kyWDBSRkxtcHdad3w4M2JkZWM1ZDRkZDg0OGJjMjgxNDhlZDU4ZjQ0NWUwNTFlZGE4YTY4MDlmYjcyMDZjMzhlZDE5MjU2YmMzMTNh","altText":"480_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3fGltYWdlL2pwZWd8YUdGa0wyZzRPQzh4TlRBMk16azVNVEV5TXprNU9DOHhNakJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDM1OGVlYmU0MGY5N2NhMjQ5ODVhMzc2OTk2NmY1OGVlNzA1ZGZjMTFkZjQ0NWQyMjNjMjIyNWIxNjMxMGFmMzY","altText":"120_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjIyNzZ8aW1hZ2UvanBlZ3xhR0pqTDJnMk5TOHhOVEEyTXprNE9EVTJPREE1TkF8OWU1ZGI4NTgyMDM1YTU4NzUyYTcxMzRmMDFiZGQ3NTAwMjBhYzQwMzBmZTQ0MGEzMjlhMTAzM2ZlOWRjNDYwYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHSXdMMmc1Wmk4eE5UQTRNREF5T1RrM09EWTFOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8NzRmZjVlZDA0YjM5ZDQ3NWExM2ZkNmZlOWRjMzliYTI1Zjk4OTFlNzJiYmMxOTFkMWJjYjQ4MzRkNjZkYTU1NA","altText":"1440_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTRNREF6TURJME1EYzVPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY5ZjIwOTRmZjE0ZDM1ZGUwNWUyYTIwYTFhOTgxM2I4ZDQwYzU0MjAzYWU2MzYxM2RkZjYxN2E5NzFlM2M3MA","altText":"1280_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA5MHxpbWFnZS9qcGVnfGFEQTNMMmcyTmk4eE5UQTRNREF6TURRd05EWXpPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8MjliZjQ3Y2QwOGIxMWYzN2U4OWZiYjhmOTkxZDVkYzUyMWU2ODgwZTkyZmNhMjMyZmEzZGUyYmIxNGE1ZmRhMw","altText":"1024_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTExMHxpbWFnZS9qcGVnfGFHTTNMMmcyT1M4eE5UQTRNREF6TURVek5UY3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3w1NGNjZjgxNGExYThkMzQ3MzdiMzBiOGE1NGM3YTEyNjUyZjljZmZjNWJiMGU4ZTQ3ZDJlMjA2ODhiOWRhMzEx","altText":"768_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0OHxpbWFnZS9qcGVnfGFHVmxMMmczTUM4eE5UQTRNREF6TURjMk5UQTROaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTdkZWMzMzg0ZWEzZjZmMzRkOTNhNTA2YzRkOGRjZDQyNDQ4Y2RmN2I4YmVmZWYxY2ExNjY3Yzg3ZDMzM2Ez","altText":"480_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURGbUwyaGtOQzh4TlRBNE1EQXpNVFU0TkRJNE5pOHhNakJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjMzMWMyNDg1ZDYwODhkZDlkNjQ0MjhiOGU3OTQzZjJlNjc5Y2E5MzFkMmNhYTQxM2ZjZDZjZjVkNjMzNDI","altText":"120_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjg1ODh8aW1hZ2UvanBlZ3xhRE0wTDJoaVpTOHhOVEE0TURBeU9UQTVNemt4T0F8OGZmMDg3MTFkZDI4NzJjZTZhNDNmYTMzODRkYThlMGZiMDVjZjY5MjBjNmExNjM1ZGU5MjJmODMwZDM2NjM5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBM09EZzFNVE0zT1RJek1DOHlNREJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjc0YzBkMzA3NDc5ZTAwMjA3MGY4MGM2Y2UwMGNhMjg3MDExYmI0ODRhYWNlZWVmZTU2NGJjYTY3OGYxNTg","altText":"200_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBM09EZzFNVE0zT1RJek1DOHlNREJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjc0YzBkMzA3NDc5ZTAwMjA3MGY4MGM2Y2UwMGNhMjg3MDExYmI0ODRhYWNlZWVmZTU2NGJjYTY3OGYxNTg","altText":"200_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFHSTRMMmc1WVM4eE5UQTNPRGcxTURRMk1UY3lOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8YzE5OWNhMTgwMzljODc3OWE4NzY3ZWQ3Mzc2ZDMyMzE4NGEzYTE3NDY0ZGE1MzY1YmQ2MTFkZTdhY2E1MzRiYw","altText":"1440_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFHWmhMMmc1TXk4eE5UQTNPRGcxTURZMU9ETXpOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MWI5ZDM0MTZkYmE1YWE4YzkzYWQwMTZjOWExYzA5ZGJjNDRjNmI1YmM5MzAxNjAzZmQ5ZDhlZTkxNmI0YmQyOQ","altText":"1280_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFETmlMMmc1TUM4eE5UQTNPRGcxTURjNE9UUXdOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MTU5YTNkNWIyMjM5MmM0ZTZhNDM4ZGFmYjJjYTA4ZGNhNDhiZTMxMDMyZDJhNTQ2MjMwZTQ0MGQ3NDFmZTY0Yw","altText":"1024_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFHRmxMMmd6WlM4eE5UQTNPRGcxTVRBMU1UVTFNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZalptWlRBd01ERXdNR0kyWDBSRkxtcHdad3w3MmY2Y2Y3ZjRkMjNmN2Y0YWQyYTI2ZTVjMWNhYjdiNTQ4NGVmNWQ3MmEyNTMxZmFiODU1NDhhZWUxY2Y4Mjhl","altText":"768_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MXxpbWFnZS9qcGVnfGFHVm1MMmd6WVM4eE5UQTNPRGcxTVRFNE1qWXlNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZalptWlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZGNjZjUyMzVmNGYwYTAyNzY3ZWRjMWNlZDk5ZDhkZTYzZTlkMjRiODAxODM3YWYwNzY4YmIzNTY5MzA5NTZj","altText":"480_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBM09EZzFNVE0zT1RJek1DOHlNREJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjc0YzBkMzA3NDc5ZTAwMjA3MGY4MGM2Y2UwMGNhMjg3MDExYmI0ODRhYWNlZWVmZTU2NGJjYTY3OGYxNTg","altText":"200_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURneUwyZ3lNQzh4TlRBM09EZzFNVGt3TXpVeE9DOHhNakJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDVlMTFiNTAyZWY4YjVmNTFhYjViODJjMzA3NGQ0M2ZiYzNlMTRkNDVhZmQ1MTA5OGZmMzc3ZGZmOTllZmUwZTY","altText":"120_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzU5OHxpbWFnZS9qcGVnfGFEYzJMMmcxWlM4eE5UQTNPRGcwT1Rrek56UXpPQXxkMjZlOWNmOGE2ZWRiNWU0ZTM0MGQ4YmRhOGEyMjU3NzIxOGIyYjJjYzM4MDRhMjI2NzVlMjdhYzYzNDNiZGMy","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEaGpMMmd3TWk4eE5UQTJNems0T1RNNE56STVOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8M2NhNGE5NmJkNGY1NjJlYjdmMWZhN2JmZDI4YzQ1NzU3MzBmYjIxNGFiNTA4MTNkODNiYjA4OGY2MDcyZGZkNg","altText":"2000_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEUXlMMmd3Tnk4eE5UQTJNems0T1RZME9UUXpPQzh4TkRRd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8MTdhNjliYWFhNzk5ZGU5OWZlMjVmNzQwOWFkNDQ5ZjIxNjIwMGVjODVhMGU4MjZjYjJlZGVlYmVlMGFmZTU5MQ","altText":"1440_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEVXlMMmd3WVM4eE5UQTJNems0T1RjeE5EazNOQzh4TWpnd1h6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8OTdhZDgwYTRiZDZjOTExMmQ5ODRkZWEyZWRkNDFhNjUzMDZhN2FhYjRhZjg1OGZhNTcwMzdhYTdlNjNkYTJkMw","altText":"1280_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFHUXhMMmd4TVM4eE5UQTJNems0T1RrM056RXhPQzh4TURJMFh6QXlNREF3TURBMk1EQXdNV0psWkRNd01EQXlNREJpTmw5RVJTNXFjR2N8YjJjNmViOGJiZWQxNzJkNzRkZTM4ZWQyMDk5ZjNlYTUyMDhiZDAyYTc5Y2RjNGU1Yjk5YWVhNmVjNWViMTA3MQ","altText":"1024_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzM1NHxpbWFnZS9qcGVnfGFEUTFMMmhsWmk4eE5UQTJNems1TURJd05qUTVOQzgzTmpoZk1ESXdNREF3TURZd01EQXhZbVZrTXpBd01ESXdNR0kyWDBSRkxtcHdad3xmYjU1ODEwOTMxNjQ0ZDdkZDBlMDRiYTYzODBhYzM0MDg4NGEzNDQ3NWJlNTAwNzVkODBmNDZhNzAwYjYwMzE1","altText":"768_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk3M3xpbWFnZS9qcGVnfGFEZzJMMmhsWWk4eE5UQTJNems1TURNek56VTJOaTgwT0RCZk1ESXdNREF3TURZd01EQXhZbVZrTXpBd01ESXdNR0kyWDBSRkxtcHdad3w4M2JkZWM1ZDRkZDg0OGJjMjgxNDhlZDU4ZjQ0NWUwNTFlZGE4YTY4MDlmYjcyMDZjMzhlZDE5MjU2YmMzMTNh","altText":"480_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYyfGltYWdlL2pwZWd8YUdNM0wyaGxOeTh4TlRBMk16azVNRFEyT0RZek9DOHlNREJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDIwNWUxOGJmM2EwYmE5NDQ0OGQ1ZmViYTgzZTE4MWI1NWJlNmRlNzk5ZjcxMGIwOWU5ZjdmYmY5OTE5M2JjNGQ","altText":"200_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000060001bed3000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3fGltYWdlL2pwZWd8YUdGa0wyZzRPQzh4TlRBMk16azVNVEV5TXprNU9DOHhNakJmTURJd01EQXdNRFl3TURBeFltVmtNekF3TURJd01HSTJYMFJGTG1wd1p3fDM1OGVlYmU0MGY5N2NhMjQ5ODVhMzc2OTk2NmY1OGVlNzA1ZGZjMTFkZjQ0NWQyMjNjMjIyNWIxNjMxMGFmMzY","altText":"120_020000060001bed3000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjIyNzZ8aW1hZ2UvanBlZ3xhR0pqTDJnMk5TOHhOVEEyTXprNE9EVTJPREE1TkF8OWU1ZGI4NTgyMDM1YTU4NzUyYTcxMzRmMDFiZGQ3NTAwMjBhYzQwMzBmZTQ0MGEzMjlhMTAzM2ZlOWRjNDYwYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000060001bed3000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFEWmtMMmhoTmk4eE5UQTRNREF5T1RjNE1qQTBOaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDE1OWMzNzAxMjM4MWJmZTkxYjliOTAxNjk2Y2Y0MjcxMzg4MzY1ZmU2YTJhY2FmZTkxYjI1OTQ1ZGQwZjNlZg","altText":"2000_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHSXdMMmc1Wmk4eE5UQTRNREF5T1RrM09EWTFOQzh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8NzRmZjVlZDA0YjM5ZDQ3NWExM2ZkNmZlOWRjMzliYTI1Zjk4OTFlNzJiYmMxOTFkMWJjYjQ4MzRkNjZkYTU1NA","altText":"1440_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjU4OHxpbWFnZS9qcGVnfGFHRXhMMmcxWmk4eE5UQTRNREF6TURJME1EYzVPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8ZmY5ZjIwOTRmZjE0ZDM1ZGUwNWUyYTIwYTFhOTgxM2I4ZDQwYzU0MjAzYWU2MzYxM2RkZjYxN2E5NzFlM2M3MA","altText":"1280_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA5MHxpbWFnZS9qcGVnfGFEQTNMMmcyTmk4eE5UQTRNREF6TURRd05EWXpPQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUpoWldZd01EQXhNREJpTmw5RVJTNXFjR2N8MjliZjQ3Y2QwOGIxMWYzN2U4OWZiYjhmOTkxZDVkYzUyMWU2ODgwZTkyZmNhMjMyZmEzZGUyYmIxNGE1ZmRhMw","altText":"1024_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTExMHxpbWFnZS9qcGVnfGFHTTNMMmcyT1M4eE5UQTRNREF6TURVek5UY3hNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3w1NGNjZjgxNGExYThkMzQ3MzdiMzBiOGE1NGM3YTEyNjUyZjljZmZjNWJiMGU4ZTQ3ZDJlMjA2ODhiOWRhMzEx","altText":"768_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0OHxpbWFnZS9qcGVnfGFHVmxMMmczTUM4eE5UQTRNREF6TURjMk5UQTROaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZbUZsWmpBd01ERXdNR0kyWDBSRkxtcHdad3xkOTdkZWMzMzg0ZWEzZjZmMzRkOTNhNTA2YzRkOGRjZDQyNDQ4Y2RmN2I4YmVmZWYxY2ExNjY3Yzg3ZDMzM2Ez","altText":"480_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEzfGltYWdlL2pwZWd8YURFMkwyZzNPQzh4TlRBNE1EQXpNRGs1TkRRMk1pOHlNREJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGJkMzViYWUxZTQ4MDNiMzkyZDg5OWIyMGIzNjRiMTY2M2I4YWM4ZjBkODcxZTFkYjdjZjc1Y2E5YmFmYTgzZGQ","altText":"200_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002baef000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURGbUwyaGtOQzh4TlRBNE1EQXpNVFU0TkRJNE5pOHhNakJmTURJd01EQXdNV1V3TURBeVltRmxaakF3TURFd01HSTJYMFJGTG1wd1p3fGUxMjMzMWMyNDg1ZDYwODhkZDlkNjQ0MjhiOGU3OTQzZjJlNjc5Y2E5MzFkMmNhYTQxM2ZjZDZjZjVkNjMzNDI","altText":"120_0200001e0002baef000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjg1ODh8aW1hZ2UvanBlZ3xhRE0wTDJoaVpTOHhOVEE0TURBeU9UQTVNemt4T0F8OGZmMDg3MTFkZDI4NzJjZTZhNDNmYTMzODRkYThlMGZiMDVjZjY5MjBjNmExNjM1ZGU5MjJmODMwZDM2NjM5ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.3 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002baef000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBM09EZzFNVE0zT1RJek1DOHlNREJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjc0YzBkMzA3NDc5ZTAwMjA3MGY4MGM2Y2UwMGNhMjg3MDExYmI0ODRhYWNlZWVmZTU2NGJjYTY3OGYxNTg","altText":"200_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBM09EZzFNVE0zT1RJek1DOHlNREJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjc0YzBkMzA3NDc5ZTAwMjA3MGY4MGM2Y2UwMGNhMjg3MDExYmI0ODRhYWNlZWVmZTU2NGJjYTY3OGYxNTg","altText":"200_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFEYzNMMmc1WlM4eE5UQTNPRGcxTURNek1EWTFOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ODIyMTU0OWI4YTFmY2UxMjQwZDMwZjYwZGZhYTdmYjdhN2ZhYzFkYTRjYzA1YjE0YjQxN2YyOWQxYjk1MTliZg","altText":"2000_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFHSTRMMmc1WVM4eE5UQTNPRGcxTURRMk1UY3lOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8YzE5OWNhMTgwMzljODc3OWE4NzY3ZWQ3Mzc2ZDMyMzE4NGEzYTE3NDY0ZGE1MzY1YmQ2MTFkZTdhY2E1MzRiYw","altText":"1440_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFHWmhMMmc1TXk4eE5UQTNPRGcxTURZMU9ETXpOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MWI5ZDM0MTZkYmE1YWE4YzkzYWQwMTZjOWExYzA5ZGJjNDRjNmI1YmM5MzAxNjAzZmQ5ZDhlZTkxNmI0YmQyOQ","altText":"1280_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFETmlMMmc1TUM4eE5UQTNPRGcxTURjNE9UUXdOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNbUkyWm1Vd01EQXhNREJpTmw5RVJTNXFjR2N8MTU5YTNkNWIyMjM5MmM0ZTZhNDM4ZGFmYjJjYTA4ZGNhNDhiZTMxMDMyZDJhNTQ2MjMwZTQ0MGQ3NDFmZTY0Yw","altText":"1024_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4MnxpbWFnZS9qcGVnfGFHRmxMMmd6WlM4eE5UQTNPRGcxTVRBMU1UVTFNQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZalptWlRBd01ERXdNR0kyWDBSRkxtcHdad3w3MmY2Y2Y3ZjRkMjNmN2Y0YWQyYTI2ZTVjMWNhYjdiNTQ4NGVmNWQ3MmEyNTMxZmFiODU1NDhhZWUxY2Y4Mjhl","altText":"768_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc3MXxpbWFnZS9qcGVnfGFHVm1MMmd6WVM4eE5UQTNPRGcxTVRFNE1qWXlNaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZalptWlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZGNjZjUyMzVmNGYwYTAyNzY3ZWRjMWNlZDk5ZDhkZTYzZTlkMjRiODAxODM3YWYwNzY4YmIzNTY5MzA5NTZj","altText":"480_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwfGltYWdlL2pwZWd8YURNeUwyZ3pOQzh4TlRBM09EZzFNVE0zT1RJek1DOHlNREJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjZjc0YzBkMzA3NDc5ZTAwMjA3MGY4MGM2Y2UwMGNhMjg3MDExYmI0ODRhYWNlZWVmZTU2NGJjYTY3OGYxNTg","altText":"200_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b6fe000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYyfGltYWdlL2pwZWd8YURneUwyZ3lNQzh4TlRBM09EZzFNVGt3TXpVeE9DOHhNakJmTURJd01EQXdNV1V3TURBeVlqWm1aVEF3TURFd01HSTJYMFJGTG1wd1p3fDVlMTFiNTAyZWY4YjVmNTFhYjViODJjMzA3NGQ0M2ZiYzNlMTRkNDVhZmQ1MTA5OGZmMzc3ZGZmOTllZmUwZTY","altText":"120_0200001e0002b6fe000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b6fe000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzU5OHxpbWFnZS9qcGVnfGFEYzJMMmcxWlM4eE5UQTNPRGcwT1Rrek56UXpPQXxkMjZlOWNmOGE2ZWRiNWU0ZTM0MGQ4YmRhOGEyMjU3NzIxOGIyYjJjYzM4MDRhMjI2NzVlMjdhYzYzNDNiZGMy","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b6fe000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-402/334-604/997-405","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-additional-suction-pad-in-tape-and-reel-packaging-acc--to-iec-60286-3/p/236-402_334-604_997-405","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["236-402/334-604/997-405","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821321989","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":140.0,"numberPackageUnits":140.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 2-pole; CAGE CLAMP®; in tape-and-reel packaging; commoning option; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60387783","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 236-402/334-604/997-405
THR PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 2-pole; CAGE CLAMP®; in tape-and-reel packaging; commoning option; black