[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-746/332-000","name":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/236-746_332-000","description":"<h2>PCB terminal block, 236 Series, operating tool</h2><br/><br/>Connect conductors quickly and safely with this PCB terminal block (item number 236-746/332-000). It is perfect for custom installations with different mounting types. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this product is highly versatile. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 7.2 x 18.5 x 14 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the orange housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 45° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 5.5 mm long, are laid out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTMyMjZ8aW1hZ2UvanBlZ3xhRGRpTDJneVpDOHhOVEEyTXpNMU16YzFNell6TUF8NDA3NWJkNDVjNzA4YzViOThkYzk1ZmNmNzczNWVhOGEyYjMxNGFlNzQzNTRhNzUwYzMxOTQzOGVmM2IxYWY1Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHRmpMMmc1TUM4eE5UQTJNek0xTkRVM01qZ3pNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NzYzMzg4MjY2ZWM2MTgxNzEyN2I0YzBhZDNiZGMxYTA2OGM4MTA3ZmVlZTZmNDIwZGM1ZGJkZGZhMmY4MzRlOQ","altText":"1440_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHSmlMMmc1Tmk4eE5UQTJNek0xTkRjd016a3dNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NGQ1YmNhOGZiNDJiODA3MTYzOWJlYWQ2Yzk0NWFmZjg5ZGJhY2JiZGUwYmFhZWRiZTE4ZDkyZTQxYjlmMDhmNw","altText":"1280_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFESXpMMmc1WVM4eE5UQTJNek0xTkRnd01qSXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5NzJhYTY5NGJkZmQ5YTEzNjU4YjNmYzE3MmU2NzQyN2M2NjBjYjRjMTE2MmIwMDRkNGU3ZWYzNGVmYzQ5OQ","altText":"1024_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFEaGlMMmc1WkM4eE5UQTJNek0xTkRrd01EVXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaREExTXpBd01ERXdNR0kyWDBSRkxtcHdad3xlZmQyN2JjMmRiMDc0MTA0MDBhY2E4NDYwNmY0NmIwMGJmZTMyYTVjMWRjNjM5MDVjODgzMGJlYmVhODUwNWJk","altText":"768_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyNXxpbWFnZS9qcGVnfGFHWTJMMmhsT0M4eE5UQTJNek0xTlRBek1UVTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaREExTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMGQ1MmNiZWIwMTU5NzBmNWU4NTI5YjE4ZWRkNWQxODBlNGVmMDU0Mzg3NmZmMTQ4OTEzNmQ3MTBhZTY2NzM2","altText":"480_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ5fGltYWdlL2pwZWd8YURRMUwyaG1OeTh4TlRBMk16TTFOVFE1TURNek5DOHhNakJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDRmNzA1Y2M4YjEyMGRmZTA4NzIyZTUzNTcyZDk1Y2E3NzAwMDY1MzlmNGZkZjk0NTg3NTQwNjc4MjlkNzE0ODc","altText":"120_0200000d0002d053000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHRmpMMmc1TUM4eE5UQTJNek0xTkRVM01qZ3pNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NzYzMzg4MjY2ZWM2MTgxNzEyN2I0YzBhZDNiZGMxYTA2OGM4MTA3ZmVlZTZmNDIwZGM1ZGJkZGZhMmY4MzRlOQ","altText":"1440_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHSmlMMmc1Tmk4eE5UQTJNek0xTkRjd016a3dNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NGQ1YmNhOGZiNDJiODA3MTYzOWJlYWQ2Yzk0NWFmZjg5ZGJhY2JiZGUwYmFhZWRiZTE4ZDkyZTQxYjlmMDhmNw","altText":"1280_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFESXpMMmc1WVM4eE5UQTJNek0xTkRnd01qSXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5NzJhYTY5NGJkZmQ5YTEzNjU4YjNmYzE3MmU2NzQyN2M2NjBjYjRjMTE2MmIwMDRkNGU3ZWYzNGVmYzQ5OQ","altText":"1024_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFEaGlMMmc1WkM4eE5UQTJNek0xTkRrd01EVXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaREExTXpBd01ERXdNR0kyWDBSRkxtcHdad3xlZmQyN2JjMmRiMDc0MTA0MDBhY2E4NDYwNmY0NmIwMGJmZTMyYTVjMWRjNjM5MDVjODgzMGJlYmVhODUwNWJk","altText":"768_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyNXxpbWFnZS9qcGVnfGFHWTJMMmhsT0M4eE5UQTJNek0xTlRBek1UVTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaREExTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMGQ1MmNiZWIwMTU5NzBmNWU4NTI5YjE4ZWRkNWQxODBlNGVmMDU0Mzg3NmZmMTQ4OTEzNmQ3MTBhZTY2NzM2","altText":"480_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ5fGltYWdlL2pwZWd8YURRMUwyaG1OeTh4TlRBMk16TTFOVFE1TURNek5DOHhNakJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDRmNzA1Y2M4YjEyMGRmZTA4NzIyZTUzNTcyZDk1Y2E3NzAwMDY1MzlmNGZkZjk0NTg3NTQwNjc4MjlkNzE0ODc","altText":"120_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTMyMjZ8aW1hZ2UvanBlZ3xhRGRpTDJneVpDOHhOVEEyTXpNMU16YzFNell6TUF8NDA3NWJkNDVjNzA4YzViOThkYzk1ZmNmNzczNWVhOGEyYjMxNGFlNzQzNTRhNzUwYzMxOTQzOGVmM2IxYWY1Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YUdVNUwyZzBNQzh4TlRBM01EZzVNVEUwTnpJNU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzMzNmYyNmU4ODllODZiODU4MmVlOWFhMTljNzRiYjAyNmRkNmM1ZGIwYzI0ZmQ5ZDI4NjhiYmRlMjQ2NzY","altText":"200_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YUdVNUwyZzBNQzh4TlRBM01EZzVNVEUwTnpJNU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzMzNmYyNmU4ODllODZiODU4MmVlOWFhMTljNzRiYjAyNmRkNmM1ZGIwYzI0ZmQ5ZDI4NjhiYmRlMjQ2NzY","altText":"200_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFEVmlMMmhoTUM4eE5UQTNNRGc1TURRMU9URTJOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MzE4MGM4N2Y0NmQ2OTkxZDlmZjRiZmUyZjIwNWFlOWZjNGEyNDM2YTIwZDY4OTc0ZDk5OWU2ZWI1OGQ4NzM1NQ","altText":"1440_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFEaGlMMmc1T1M4eE5UQTNNRGc1TURZMU5UYzNOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8YzEyYjFhNmM5OTEzOGNmMjA4NzI2ZTJhNTQxOGVjYjQ5OTg1ZDJkODQzNDc3YWRkODU1NjE0MmExM2U1MWE5ZA","altText":"1280_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFEYzVMMmc1Tmk4eE5UQTNNRGc1TURjeU1UTXhNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8OGJlM2Q5YTFlNzRiMjE5N2Q3OTQ1MWFlYTg0MjUzMmJmZmVjODhhNjEzMTAzYWVjZmNkNWZkMGYyYzkwZGUyZQ","altText":"1024_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFHSmpMMmc0Wmk4eE5UQTNNRGc1TURreE56a3hPQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZamM0WmpBd01ERXdNR0kyWDBSRkxtcHdad3w1Mjg0MzExM2EyZmMzNDNiNTNiMzUwNTdiZGI3MDJhZGZjMzk5ZWVhOWNmZmMzZGRiOWVkZGYwZTU5NWQ2MzEy","altText":"768_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE1N3xpbWFnZS9qcGVnfGFEVXlMMmcwTkM4eE5UQTNNRGc1TVRBME9EazVNQzgwT0RCZk1ESXdNREF3TVdVd01EQXlZamM0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhZDM4NGNlZDZjMmIzOTgzNWMxZGE3N2I5ODFiMzNmNzliMWQ3NWVmYTMwMTI0NDY0N2I5NmFlYjEzZTc5NDFk","altText":"480_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YUdVNUwyZzBNQzh4TlRBM01EZzVNVEUwTnpJNU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzMzNmYyNmU4ODllODZiODU4MmVlOWFhMTljNzRiYjAyNmRkNmM1ZGIwYzI0ZmQ5ZDI4NjhiYmRlMjQ2NzY","altText":"200_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMyfGltYWdlL2pwZWd8YURSaEwyZ3pNQzh4TlRBM01EZzVNVFl3TmpBME5pOHhNakJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fDc4NWM3Y2UwMWYzNzI3MTlkZTNjNjZjMDg3NzcwZTAxNzkyZThkMDI3MWRiYTg2M2U0YTVjNmY3NzMxZTE0MjI","altText":"120_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjg3OXxpbWFnZS9qcGVnfGFERTRMMmcwWmk4eE5UQTNNRGc0T1RZM01qY3pOQXwzNzUxZmMyNGU5ODdjZWQ0YmNiYTNmMDlmNzQ0MWZkZTBiMWI3ZTA5OWVkNTRmMTYyYWYyODViYmNlYTAwYjg2","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHVmtMMmc0WXk4eE5UQTJNek0xTkRRME1UYzFPQzh5TURBd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2JiY2QwMzMyYWQ4YjM5MDMzNzU4ODE3ZmI1M2ZmODAxYzc0MDAyMjUyZmUzZWUyM2NhZWVhZDMxMjkwYTZkMQ","altText":"2000_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHRmpMMmc1TUM4eE5UQTJNek0xTkRVM01qZ3pNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NzYzMzg4MjY2ZWM2MTgxNzEyN2I0YzBhZDNiZGMxYTA2OGM4MTA3ZmVlZTZmNDIwZGM1ZGJkZGZhMmY4MzRlOQ","altText":"1440_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFHSmlMMmc1Tmk4eE5UQTJNek0xTkRjd016a3dNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8NGQ1YmNhOGZiNDJiODA3MTYzOWJlYWQ2Yzk0NWFmZjg5ZGJhY2JiZGUwYmFhZWRiZTE4ZDkyZTQxYjlmMDhmNw","altText":"1280_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFESXpMMmc1WVM4eE5UQTJNek0xTkRnd01qSXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNbVF3TlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MzQ5NzJhYTY5NGJkZmQ5YTEzNjU4YjNmYzE3MmU2NzQyN2M2NjBjYjRjMTE2MmIwMDRkNGU3ZWYzNGVmYzQ5OQ","altText":"1024_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTA2MXxpbWFnZS9qcGVnfGFEaGlMMmc1WkM4eE5UQTJNek0xTkRrd01EVXhNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlaREExTXpBd01ERXdNR0kyWDBSRkxtcHdad3xlZmQyN2JjMmRiMDc0MTA0MDBhY2E4NDYwNmY0NmIwMGJmZTMyYTVjMWRjNjM5MDVjODgzMGJlYmVhODUwNWJk","altText":"768_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUyNXxpbWFnZS9qcGVnfGFHWTJMMmhsT0M4eE5UQTJNek0xTlRBek1UVTRNaTgwT0RCZk1ESXdNREF3TUdRd01EQXlaREExTXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMGQ1MmNiZWIwMTU5NzBmNWU4NTI5YjE4ZWRkNWQxODBlNGVmMDU0Mzg3NmZmMTQ4OTEzNmQ3MTBhZTY2NzM2","altText":"480_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODcxfGltYWdlL2pwZWd8YUdJekwyaGxaaTh4TlRBMk16TTFOVEl5T0RFNU1DOHlNREJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDkwODc3MWY5YjI0Yzc3ZDA0ZmI5ZjEyN2M3MjkxMDZiNzRjZTEzZTVkMDUyYWEyMWVjYzZmN2IxZWVjYjg0NDk","altText":"200_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002d053000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ5fGltYWdlL2pwZWd8YURRMUwyaG1OeTh4TlRBMk16TTFOVFE1TURNek5DOHhNakJmTURJd01EQXdNR1F3TURBeVpEQTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDRmNzA1Y2M4YjEyMGRmZTA4NzIyZTUzNTcyZDk1Y2E3NzAwMDY1MzlmNGZkZjk0NTg3NTQwNjc4MjlkNzE0ODc","altText":"120_0200000d0002d053000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTMyMjZ8aW1hZ2UvanBlZ3xhRGRpTDJneVpDOHhOVEEyTXpNMU16YzFNell6TUF8NDA3NWJkNDVjNzA4YzViOThkYzk1ZmNmNzczNWVhOGEyYjMxNGFlNzQzNTRhNzUwYzMxOTQzOGVmM2IxYWY1Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002d053000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YUdVNUwyZzBNQzh4TlRBM01EZzVNVEUwTnpJNU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzMzNmYyNmU4ODllODZiODU4MmVlOWFhMTljNzRiYjAyNmRkNmM1ZGIwYzI0ZmQ5ZDI4NjhiYmRlMjQ2NzY","altText":"200_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YUdVNUwyZzBNQzh4TlRBM01EZzVNVEUwTnpJNU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzMzNmYyNmU4ODllODZiODU4MmVlOWFhMTljNzRiYjAyNmRkNmM1ZGIwYzI0ZmQ5ZDI4NjhiYmRlMjQ2NzY","altText":"200_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFERmhMMmhoTkM4eE5UQTNNRGc1TURNeU9EQTVOQzh5TURBd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4ZjQxM2IxNWQxZWI1MzA0ZDZmYjI3NjY4N2NjNTllZTdlM2I4ZTY4NTk1YzM0MDFlN2VkODI0ZjU5ODM5YQ","altText":"2000_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFEVmlMMmhoTUM4eE5UQTNNRGc1TURRMU9URTJOaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8MzE4MGM4N2Y0NmQ2OTkxZDlmZjRiZmUyZjIwNWFlOWZjNGEyNDM2YTIwZDY4OTc0ZDk5OWU2ZWI1OGQ4NzM1NQ","altText":"1440_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFEaGlMMmc1T1M4eE5UQTNNRGc1TURZMU5UYzNOQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8YzEyYjFhNmM5OTEzOGNmMjA4NzI2ZTJhNTQxOGVjYjQ5OTg1ZDJkODQzNDc3YWRkODU1NjE0MmExM2U1MWE5ZA","altText":"1280_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFEYzVMMmc1Tmk4eE5UQTNNRGc1TURjeU1UTXhNQzh4TURJMFh6QXlNREF3TURGbE1EQXdNbUkzT0dZd01EQXhNREJpTmw5RVJTNXFjR2N8OGJlM2Q5YTFlNzRiMjE5N2Q3OTQ1MWFlYTg0MjUzMmJmZmVjODhhNjEzMTAzYWVjZmNkNWZkMGYyYzkwZGUyZQ","altText":"1024_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjUxOHxpbWFnZS9qcGVnfGFHSmpMMmc0Wmk4eE5UQTNNRGc1TURreE56a3hPQzgzTmpoZk1ESXdNREF3TVdVd01EQXlZamM0WmpBd01ERXdNR0kyWDBSRkxtcHdad3w1Mjg0MzExM2EyZmMzNDNiNTNiMzUwNTdiZGI3MDJhZGZjMzk5ZWVhOWNmZmMzZGRiOWVkZGYwZTU5NWQ2MzEy","altText":"768_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDE1N3xpbWFnZS9qcGVnfGFEVXlMMmcwTkM4eE5UQTNNRGc1TVRBME9EazVNQzgwT0RCZk1ESXdNREF3TVdVd01EQXlZamM0WmpBd01ERXdNR0kyWDBSRkxtcHdad3xhZDM4NGNlZDZjMmIzOTgzNWMxZGE3N2I5ODFiMzNmNzliMWQ3NWVmYTMwMTI0NDY0N2I5NmFlYjEzZTc5NDFk","altText":"480_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3fGltYWdlL2pwZWd8YUdVNUwyZzBNQzh4TlRBM01EZzVNVEUwTnpJNU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fGNhNzMzNmYyNmU4ODllODZiODU4MmVlOWFhMTljNzRiYjAyNmRkNmM1ZGIwYzI0ZmQ5ZDI4NjhiYmRlMjQ2NzY","altText":"200_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b78f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMyfGltYWdlL2pwZWd8YURSaEwyZ3pNQzh4TlRBM01EZzVNVFl3TmpBME5pOHhNakJmTURJd01EQXdNV1V3TURBeVlqYzRaakF3TURFd01HSTJYMFJGTG1wd1p3fDc4NWM3Y2UwMWYzNzI3MTlkZTNjNjZjMDg3NzcwZTAxNzkyZThkMDI3MWRiYTg2M2U0YTVjNmY3NzMxZTE0MjI","altText":"120_0200001e0002b78f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b78f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjg3OXxpbWFnZS9qcGVnfGFERTRMMmcwWmk4eE5UQTNNRGc0T1RZM01qY3pOQXwzNzUxZmMyNGU5ODdjZWQ0YmNiYTNmMDlmNzQ0MWZkZTBiMWI3ZTA5OWVkNTRmMTYyYWYyODViYmNlYTAwYjg2","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b78f000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-746/332-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/236-746_332-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["236-746/332-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918781206","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":600.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 5/5.08 mm; 1-pole; CAGE CLAMP®; commoning option; orange","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51145798","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}