[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"236-753/999-950","name":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-ex-e-ii-pcb-terminal-block/p/236-753_999-950","description":"<h2>PCB terminal block, 236 Series, light gray</h2><br/><br/>Our PCB terminal block (item number 236-753/999-950) is designed for seamless electrical installations. It offers the flexibility needed for different mounting types. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The item's dimensions are 9.7 x 17 x 14 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and a clamping point for connecting a single potential / 1 pole. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the light gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted at an angle of 45°.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are set out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjYwNjR8aW1hZ2UvanBlZ3xhR0V6TDJneE1TOHhOVEEyTXpVek5qUXdNalEyTWd8OWVhM2Q5YjkyNzEwYTRhOGQ1YWZhZDUyNTVmNjBhNDBhMjI1YzFkNTc1ZDBhOWIzZmRmMjUwNjYxZGU3NTg5NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHTXlMMmczTVM4eE5UQTJNelV6TnpFMU5qRXlOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NWI3NmI1YWI4NDQ0NTczMGYzZmY3NDg4OGExZjVhY2YxZjI2ZTQ5MGVmN2ViYWY5MGM5OTQxZDZlNGRmODZiNg","altText":"1440_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHVmhMMmczT0M4eE5UQTJNelV6TnpNNE5UVXdNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjMTg5NjljMzlmZTBmYjRjNWNkNTAzZWU3NjNkMmRkMTA4OTUzYWEzY2Y5MTg0MzEyMzY2NGY0OTY0NDA3Yg","altText":"1280_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTJNelV6TnpVNE1qRXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ODk0ZDBmODQxMzEyYjNiNTUzZTllNDBkOTAwYjkzZWNmNGNiMTZhNjY1NThjMGIwNTI3NDVjNTc4MzQ0MGRkYQ","altText":"1024_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFESXdMMmc0Tmk4eE5UQTJNelV6TnpjME5UazFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlE1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xjY2FlNWM2NzA5NjVlZWU1NDI3NTUxYWQxZjFlOTJiYzcwZjhkMTYxNDRjODQyOWRkZjYwZWM3NmIxOWYzNzU5","altText":"768_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY4NXxpbWFnZS9qcGVnfGFEUTNMMmc0WkM4eE5UQTJNelV6TnprM05UTXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlE1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmNDg5NGRhZjRlNWY0MDNmM2IzYjI5OWYyYjQxMjYxN2U5ODliNzVhM2JmMGJjYjgwZDdiNWJiODFiMTViYmYy","altText":"480_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQ0fGltYWdlL2pwZWd8YUdFNEwyaGxPUzh4TlRBMk16VXpPRFU1TnpreE9DOHhNakJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fDUyZjRjMjM5ZDM2MWFmMDEzNDExZDJmM2UwZDhiNTZjY2Q2ZDY2OGI3OGYxZGNiOTJlMzkzZjA0NjExNTVmZWI","altText":"120_0200000d0002cd92000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHTXlMMmczTVM4eE5UQTJNelV6TnpFMU5qRXlOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NWI3NmI1YWI4NDQ0NTczMGYzZmY3NDg4OGExZjVhY2YxZjI2ZTQ5MGVmN2ViYWY5MGM5OTQxZDZlNGRmODZiNg","altText":"1440_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHVmhMMmczT0M4eE5UQTJNelV6TnpNNE5UVXdNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjMTg5NjljMzlmZTBmYjRjNWNkNTAzZWU3NjNkMmRkMTA4OTUzYWEzY2Y5MTg0MzEyMzY2NGY0OTY0NDA3Yg","altText":"1280_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTJNelV6TnpVNE1qRXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ODk0ZDBmODQxMzEyYjNiNTUzZTllNDBkOTAwYjkzZWNmNGNiMTZhNjY1NThjMGIwNTI3NDVjNTc4MzQ0MGRkYQ","altText":"1024_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFESXdMMmc0Tmk4eE5UQTJNelV6TnpjME5UazFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlE1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xjY2FlNWM2NzA5NjVlZWU1NDI3NTUxYWQxZjFlOTJiYzcwZjhkMTYxNDRjODQyOWRkZjYwZWM3NmIxOWYzNzU5","altText":"768_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY4NXxpbWFnZS9qcGVnfGFEUTNMMmc0WkM4eE5UQTJNelV6TnprM05UTXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlE1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmNDg5NGRhZjRlNWY0MDNmM2IzYjI5OWYyYjQxMjYxN2U5ODliNzVhM2JmMGJjYjgwZDdiNWJiODFiMTViYmYy","altText":"480_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQ0fGltYWdlL2pwZWd8YUdFNEwyaGxPUzh4TlRBMk16VXpPRFU1TnpreE9DOHhNakJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fDUyZjRjMjM5ZDM2MWFmMDEzNDExZDJmM2UwZDhiNTZjY2Q2ZDY2OGI3OGYxZGNiOTJlMzkzZjA0NjExNTVmZWI","altText":"120_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjYwNjR8aW1hZ2UvanBlZ3xhR0V6TDJneE1TOHhOVEEyTXpVek5qUXdNalEyTWd8OWVhM2Q5YjkyNzEwYTRhOGQ1YWZhZDUyNTVmNjBhNDBhMjI1YzFkNTc1ZDBhOWIzZmRmMjUwNjYxZGU3NTg5NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURVMUwyaGxPQzh4TlRBMk9ETTFOak0zT0RZMU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fDc5YWM5YTU4NmUzYjc3ZTgzZmQ0ODBlODM1ZWE1YTNkNjAwZTM0ZWUyZGM0ZjY1MjdjOTk2ZWM5ZmVmOWYyM2M","altText":"200_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURVMUwyaGxPQzh4TlRBMk9ETTFOak0zT0RZMU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fDc5YWM5YTU4NmUzYjc3ZTgzZmQ0ODBlODM1ZWE1YTNkNjAwZTM0ZWUyZGM0ZjY1MjdjOTk2ZWM5ZmVmOWYyM2M","altText":"200_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEWTFMMmc0TVM4eE5UQTJPRE0xTlRReU9ETTRNaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk4NDI0NDY2MTNjOTU0NWVhNWYxODg5ZmU4NjEyOTJjZjZhNzBkYTE3MzZjZDZjZGU1MzIzN2JhMDhjMTIzZQ","altText":"1440_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEaGpMMmc0T0M4eE5UQTJPRE0xTlRZMU56YzFPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ2Y2MyMzUzY2ZlNzE4ZDZlMTg5ZjNmNDQ3MzMzNDM2NTUzZWRjMGY3NWM4N2Y2M2IyZmJiMGFjNjgwYzQ3Mw","altText":"1280_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEVmtMMmc0Wmk4eE5UQTJPRE0xTlRnMU5ETTJOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWQ3MzVkNTkzYmUzMTc2ZjU5ZTg0YTA4NzdlOWUzZDU5YjRmYTUzMDNiOTUyZjFlYmI1ZGU0YTZlYTJmZDZhNw","altText":"1024_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEWm1MMmhrWkM4eE5UQTJPRE0xTmpBeE9ESXdOaTgzTmpoZk1ESXdNREF3TVdVd01EQXlZamd4WmpBd01ERXdNR0kyWDBSRkxtcHdad3xkMzRiYzg2MzZlYTg2MjYzOWE4MzhhOGFlMWI2OTY5ODVhZDVjMTY2Mzg4N2JmMjRmYzQ1MzUzYjY4MWNlZTA5","altText":"768_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ5MHxpbWFnZS9qcGVnfGFEazRMMmhsTVM4eE5UQTJPRE0xTmpFNE1qQTBOaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamd4WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlNGFiZWNmYjM0NDY2MDE5NTFiYzEzNTc3ODRmZDFmMTRmYjNjZjEzODBkOTY3ZWVlMjRjNjQyM2I5ZjNjOWE3","altText":"480_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURVMUwyaGxPQzh4TlRBMk9ETTFOak0zT0RZMU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fDc5YWM5YTU4NmUzYjc3ZTgzZmQ0ODBlODM1ZWE1YTNkNjAwZTM0ZWUyZGM0ZjY1MjdjOTk2ZWM5ZmVmOWYyM2M","altText":"200_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURsa0wyaG1PQzh4TlRBMk9ETTFOamd3TkRZek9DOHhNakJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fGNlZWVkODNkZjRjMWU5NTBjNjdjZmMyZjlhYjdmNmNkYmMyM2IyOTVkMTEyZGM1ODQ5NDdhMmRmZmEyOTk4ZmI","altText":"120_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzUyNnxpbWFnZS9qcGVnfGFHSmtMMmd4TkM4eE5UQTJPRE0xTkRNM09UZ3dOZ3wzMzA4ZGEyOTdiOWU2ZmM1NjIxMTI3N2IyYTc5MzA2ZWM4MjY3NjJlZGExNzQ1NjI1NDk3OGJlNGZiMjEzZTAx","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSXhMMmd5TXk4eE5UQTJNelV6TmprNU1qSTROaTh5TURBd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NTBmZGNiMmRkMWJiZmIyMjU5YTllYzU2Y2QyZmQwYjIyNjBmZjlmY2ExOTFmNzBhNWNkYzIxNGI5OWUwNzE4Zg","altText":"2000_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHTXlMMmczTVM4eE5UQTJNelV6TnpFMU5qRXlOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8NWI3NmI1YWI4NDQ0NTczMGYzZmY3NDg4OGExZjVhY2YxZjI2ZTQ5MGVmN2ViYWY5MGM5OTQxZDZlNGRmODZiNg","altText":"1440_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHVmhMMmczT0M4eE5UQTJNelV6TnpNNE5UVXdNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8YzFjMTg5NjljMzlmZTBmYjRjNWNkNTAzZWU3NjNkMmRkMTA4OTUzYWEzY2Y5MTg0MzEyMzY2NGY0OTY0NDA3Yg","altText":"1280_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFHSmhMMmczWmk4eE5UQTJNelV6TnpVNE1qRXhNQzh4TURJMFh6QXlNREF3TURCa01EQXdNbU5rT1RJd01EQXhNREJpTmw5RVJTNXFjR2N8ODk0ZDBmODQxMzEyYjNiNTUzZTllNDBkOTAwYjkzZWNmNGNiMTZhNjY1NThjMGIwNTI3NDVjNTc4MzQ0MGRkYQ","altText":"1024_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTU0OXxpbWFnZS9qcGVnfGFESXdMMmc0Tmk4eE5UQTJNelV6TnpjME5UazFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXlZMlE1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xjY2FlNWM2NzA5NjVlZWU1NDI3NTUxYWQxZjFlOTJiYzcwZjhkMTYxNDRjODQyOWRkZjYwZWM3NmIxOWYzNzU5","altText":"768_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY4NXxpbWFnZS9qcGVnfGFEUTNMMmc0WkM4eE5UQTJNelV6TnprM05UTXlOaTgwT0RCZk1ESXdNREF3TUdRd01EQXlZMlE1TWpBd01ERXdNR0kyWDBSRkxtcHdad3xmNDg5NGRhZjRlNWY0MDNmM2IzYjI5OWYyYjQxMjYxN2U5ODliNzVhM2JmMGJjYjgwZDdiNWJiODFiMTViYmYy","altText":"480_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURWaUwyaGtPQzh4TlRBMk16VXpPREEzTXpZek1DOHlNREJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGY1ZDllYThlYjc4MDhkNzg0NmY1MjIxZWFjZGE5OGZiMzA5MmMxZGI1NWRmYmRlM2NiZjJjZmE5YzhiNTRhZDY","altText":"200_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0002cd92000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDQ0fGltYWdlL2pwZWd8YUdFNEwyaGxPUzh4TlRBMk16VXpPRFU1TnpreE9DOHhNakJmTURJd01EQXdNR1F3TURBeVkyUTVNakF3TURFd01HSTJYMFJGTG1wd1p3fDUyZjRjMjM5ZDM2MWFmMDEzNDExZDJmM2UwZDhiNTZjY2Q2ZDY2OGI3OGYxZGNiOTJlMzkzZjA0NjExNTVmZWI","altText":"120_0200000d0002cd92000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjYwNjR8aW1hZ2UvanBlZ3xhR0V6TDJneE1TOHhOVEEyTXpVek5qUXdNalEyTWd8OWVhM2Q5YjkyNzEwYTRhOGQ1YWZhZDUyNTVmNjBhNDBhMjI1YzFkNTc1ZDBhOWIzZmRmMjUwNjYxZGU3NTg5NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0002cd92000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFETXpMMmd6TkM4eE5UQTNNalU1TlRVM05EZ3hOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YmIwN2M2NGE1Zjc0M2RkZmIwZTkwMWFlM2ZiMDU5MTJhMGI0ZTkzMzBlZDIyYTFjZDVlYjMxMzc4Mjc2YTlmMA","altText":"2000_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFESTBMMmd5WlM4eE5UQTNNalU1TlRjd05UZzROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8MmY5ZWUxYzdkNDA2MjNkZTljNmNhNzQ1NTlhYWI0ZjFjMWJkNzdmYzc3YTE4YWY0OTY3ZWI0YTE1ZWRkMDBkZQ","altText":"1440_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEWTFMMmd5WVM4eE5UQTNNalU1TlRnek5qazFPQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8NjAyMWZjNWY1MTJlMGM0YjUxMmQxN2Q2MGNjYzM3ZWQwNzRkYmZmOWNkMmE2MjhhNWUwZDNkMDFmYzBjOThlMw","altText":"1280_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFEVTBMMmd5Tnk4eE5UQTNNalU1TlRrd01qUTVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZsWmpVd01EQXhNREJpTmw5RlRpNXFjR2N8YWJiYjhkODVhMTk2YjVmMGU1Y2I2Njc3MDYzMGQ5YzRmOGUxMmYwODZjNDBjMGY1MjgwM2JiNmU3OTNhYjMwOA","altText":"1024_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjU4N3xpbWFnZS9qcGVnfGFERTJMMmd5TkM4eE5UQTNNalU1TmpBek16VTJOaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZDNkMWMyZTYzNzhhNjNmOGE1OGY1NjM5MmJiY2EzYTQ5ZjM4NWJiOTczMGQwZDNiMGRhM2Y3MjRjOWVmMmE3","altText":"768_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzk5N3xpbWFnZS9qcGVnfGFHVTJMMmd5WVM4eE5UQTNNalU1TmpJek1ERTNOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1ZtTlRBd01ERXdNR0kyWDBWT0xtcHdad3xiYzc1YjgyZmE2NTg2NmY2YzM1MDczMDNmNDg3ZDI4MjYxMjg1NTdhNTQ1YTYzNTM3YjUwNmEyZmMyYzY5ZWIx","altText":"480_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YUdFekwyZ3pNUzh4TlRBM01qVTVOalF5TmpjNE1pOHlNREJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fGJkYjdiOGZkMmFhNDhmMGQ3OGVmOWMwMTA2MWE4NTM4MTNhNTIwZWZmODBjYjYyYzg4M2E2NDcxMjI2MmI5MDE","altText":"200_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002eef5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzOTI0fGltYWdlL2pwZWd8YURsaUwyZ3paaTh4TlRBM01qVTVOamcxTWpjMk5pOHhNakJmTURJd01EQXdNR1l3TURBeVpXVm1OVEF3TURFd01HSTJYMFZPTG1wd1p3fDUzZjk2MTVjODE4YTUxYWMyMTJhZWJiMWJlMDI5NzkyMmE5ZDgxNjkyNzNkYjMyMDZlYjg2NDEzODIyYjMwZTQ","altText":"120_0200000f0002eef5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODEyMTB8aW1hZ2UvanBlZ3xhR0UxTDJnNU15OHhOVEEzTWpVNU5EZzROalk0Tmd8MDQ5MjFmMWZhZTQ1ZjQ4OWRjZTM3YzkzYjYzMzhhODE2MDhjY2RmOWIyMzNkNjgwM2ZjMjljNzc5ZGU0ZWNiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002eef5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURVMUwyaGxPQzh4TlRBMk9ETTFOak0zT0RZMU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fDc5YWM5YTU4NmUzYjc3ZTgzZmQ0ODBlODM1ZWE1YTNkNjAwZTM0ZWUyZGM0ZjY1MjdjOTk2ZWM5ZmVmOWYyM2M","altText":"200_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURVMUwyaGxPQzh4TlRBMk9ETTFOak0zT0RZMU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fDc5YWM5YTU4NmUzYjc3ZTgzZmQ0ODBlODM1ZWE1YTNkNjAwZTM0ZWUyZGM0ZjY1MjdjOTk2ZWM5ZmVmOWYyM2M","altText":"200_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFHWm1MMmczWVM4eE5UQTJPRE0xTlRJMk5EVTBNaTh5TURBd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MDgxNWJkZjU2NjQ0NjUyN2IwZTYzNmJkNjZmNmQ5MGQ4YmU0YzZkZDZlNGY1YTBkNGFmNTc2NjZmODU5Njg0MA","altText":"2000_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEWTFMMmc0TVM4eE5UQTJPRE0xTlRReU9ETTRNaTh4TkRRd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8Zjk4NDI0NDY2MTNjOTU0NWVhNWYxODg5ZmU4NjEyOTJjZjZhNzBkYTE3MzZjZDZjZGU1MzIzN2JhMDhjMTIzZQ","altText":"1440_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEaGpMMmc0T0M4eE5UQTJPRE0xTlRZMU56YzFPQzh4TWpnd1h6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZTQ2Y2MyMzUzY2ZlNzE4ZDZlMTg5ZjNmNDQ3MzMzNDM2NTUzZWRjMGY3NWM4N2Y2M2IyZmJiMGFjNjgwYzQ3Mw","altText":"1280_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEVmtMMmc0Wmk4eE5UQTJPRE0xTlRnMU5ETTJOaTh4TURJMFh6QXlNREF3TURGbE1EQXdNbUk0TVdZd01EQXhNREJpTmw5RVJTNXFjR2N8MWQ3MzVkNTkzYmUzMTc2ZjU5ZTg0YTA4NzdlOWUzZDU5YjRmYTUzMDNiOTUyZjFlYmI1ZGU0YTZlYTJmZDZhNw","altText":"1024_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgzNXxpbWFnZS9qcGVnfGFEWm1MMmhrWkM4eE5UQTJPRE0xTmpBeE9ESXdOaTgzTmpoZk1ESXdNREF3TVdVd01EQXlZamd4WmpBd01ERXdNR0kyWDBSRkxtcHdad3xkMzRiYzg2MzZlYTg2MjYzOWE4MzhhOGFlMWI2OTY5ODVhZDVjMTY2Mzg4N2JmMjRmYzQ1MzUzYjY4MWNlZTA5","altText":"768_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ5MHxpbWFnZS9qcGVnfGFEazRMMmhsTVM4eE5UQTJPRE0xTmpFNE1qQTBOaTgwT0RCZk1ESXdNREF3TVdVd01EQXlZamd4WmpBd01ERXdNR0kyWDBSRkxtcHdad3xlNGFiZWNmYjM0NDY2MDE5NTFiYzEzNTc3ODRmZDFmMTRmYjNjZjEzODBkOTY3ZWVlMjRjNjQyM2I5ZjNjOWE3","altText":"480_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURVMUwyaGxPQzh4TlRBMk9ETTFOak0zT0RZMU5DOHlNREJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fDc5YWM5YTU4NmUzYjc3ZTgzZmQ0ODBlODM1ZWE1YTNkNjAwZTM0ZWUyZGM0ZjY1MjdjOTk2ZWM5ZmVmOWYyM2M","altText":"200_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001e0002b81f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYxfGltYWdlL2pwZWd8YURsa0wyaG1PQzh4TlRBMk9ETTFOamd3TkRZek9DOHhNakJmTURJd01EQXdNV1V3TURBeVlqZ3haakF3TURFd01HSTJYMFJGTG1wd1p3fGNlZWVkODNkZjRjMWU5NTBjNjdjZmMyZjlhYjdmNmNkYmMyM2IyOTVkMTEyZGM1ODQ5NDdhMmRmZmEyOTk4ZmI","altText":"120_0200001e0002b81f000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001e0002b81f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzUyNnxpbWFnZS9qcGVnfGFHSmtMMmd4TkM4eE5UQTJPRE0xTkRNM09UZ3dOZ3wzMzA4ZGEyOTdiOWU2ZmM1NjIxMTI3N2IyYTc5MzA2ZWM4MjY3NjJlZGExNzQ1NjI1NDk3OGJlNGZiMjEzZTAx","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001e0002b81f000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"236-753/999-950","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-ex-e-ii-pcb-terminal-block/p/236-753_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","236-753/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918774642","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51145173","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}