[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"237-136","name":"PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 6-pole; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-terminal-block/p/237-136","description":"<h2>PCB terminal block, 237 Series, screw connection</h2><br/><br/>This PCB terminal block (item number 237-136) is designed for quick and easy connections. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 250 V and a rated current of 16 A, making it suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 7 mm. This product features one conductor terminal and utilizes a screw connection. Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.5 mm² to 2.5 mm². It comes with one level and six clamping points for connecting six potentials / 6 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with an operating tool. THT is used to solder the PCB terminal block. Insert the conductor into the board at a 0° angle..<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTU1NTV8aW1hZ2UvanBlZ3xhRFUzTDJnM09TOHhOVEV4TmpNeU5USTVNREF4TkF8OGNiN2ExNDI4OWE4YmQzZDA2OGE5MGVjY2YzYmI0MzI3MGYyNzMwMTBlZmE5MGMzNjRkM2ZiOTAxMGY5OGM5Zg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"15422529_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjE3MXxpbWFnZS9qcGVnfGFEZzJMMmhrWmk4eE5URXhOak15TmpFM05EYzFNQzh4TkRRd1h6RTFOREl5TlRJNVgwUkZMbXB3Wnd8NjU5NDA3ZTM1OWQ0YzRmNTIzZWRjNzRjZmM3ZGNiY2JiMGZiMjRmZWQ3YWZhYjY5NGNiYzA2ODMzMzA1NGJmMQ","altText":"1440_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTE3NHxpbWFnZS9qcGVnfGFEVTJMMmhsTmk4eE5URXhOak15TmpNM01UTTFPQzh4TWpnd1h6RTFOREl5TlRJNVgwUkZMbXB3Wnd8Y2M0MDM2YzU4NmE5OTZjODJmODM1ZTNiYjcxMDk3YTU1YzZjMjM2ZGVhZjlmYzU5MTk1NjYwZGIxMzAzZmM1Yw","altText":"1280_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE1MHxpbWFnZS9qcGVnfGFESTBMMmhtTUM4eE5URXhOak15TmpZek16VXdNaTh4TURJMFh6RTFOREl5TlRJNVgwUkZMbXB3Wnd8YTViM2M1MWQ4YzBjOTdhM2EwNTJjOGM1OWI1NzBiYjk3M2VlNWQzNWZjODIyMWViNGEzNmEzY2I3YTMxYWIyYQ","altText":"1024_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzc3NHxpbWFnZS9qcGVnfGFHRXpMMmhtTnk4eE5URXhOak15TmpnNU5UWTBOaTgzTmpoZk1UVTBNakkxTWpsZlJFVXVhbkJufDk2MjVhODBkNDc4ZjRiY2Q2MTNjODFkYWY1ZjNkM2JlNTI0OTE5N2YzZjM0ZjA1N2RkODUxMjZhNjVlMmUyMTE","altText":"768_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTcxMXxpbWFnZS9qcGVnfGFHVXpMMmhpTmk4eE5URXhOak15TnpFMU56YzVNQzgwT0RCZk1UVTBNakkxTWpsZlJFVXVhbkJufDJmNzQ1NTE4MGZkOGQ2OGJkNWFkMTc0MTdlMzE2ZTU3Y2RiODBmYjdhNmQ3OTFkOGZiMzNhMmU5MTk5MTY0MWY","altText":"480_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_15422529_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyOXxpbWFnZS9qcGVnfGFETmhMMmcwWVM4eE5URXhOak15T0RJd05qTTJOaTh4TWpCZk1UVTBNakkxTWpsZlJFVXVhbkJufGFiOWY3OGI1NDYwZTM1YTVhMGYzNGQ2YzQ2M2M1YjM4YzJjNWJhYzJhYTg5NmZjNTM3OGM1YzY4ZTRkOWU1Mjc","altText":"120_15422529_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_15422529_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422529_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422529_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjE3MXxpbWFnZS9qcGVnfGFEZzJMMmhrWmk4eE5URXhOak15TmpFM05EYzFNQzh4TkRRd1h6RTFOREl5TlRJNVgwUkZMbXB3Wnd8NjU5NDA3ZTM1OWQ0YzRmNTIzZWRjNzRjZmM3ZGNiY2JiMGZiMjRmZWQ3YWZhYjY5NGNiYzA2ODMzMzA1NGJmMQ","altText":"1440_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_15422529_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTE3NHxpbWFnZS9qcGVnfGFEVTJMMmhsTmk4eE5URXhOak15TmpNM01UTTFPQzh4TWpnd1h6RTFOREl5TlRJNVgwUkZMbXB3Wnd8Y2M0MDM2YzU4NmE5OTZjODJmODM1ZTNiYjcxMDk3YTU1YzZjMjM2ZGVhZjlmYzU5MTk1NjYwZGIxMzAzZmM1Yw","altText":"1280_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_15422529_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE1MHxpbWFnZS9qcGVnfGFESTBMMmhtTUM4eE5URXhOak15TmpZek16VXdNaTh4TURJMFh6RTFOREl5TlRJNVgwUkZMbXB3Wnd8YTViM2M1MWQ4YzBjOTdhM2EwNTJjOGM1OWI1NzBiYjk3M2VlNWQzNWZjODIyMWViNGEzNmEzY2I3YTMxYWIyYQ","altText":"1024_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_15422529_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzc3NHxpbWFnZS9qcGVnfGFHRXpMMmhtTnk4eE5URXhOak15TmpnNU5UWTBOaTgzTmpoZk1UVTBNakkxTWpsZlJFVXVhbkJufDk2MjVhODBkNDc4ZjRiY2Q2MTNjODFkYWY1ZjNkM2JlNTI0OTE5N2YzZjM0ZjA1N2RkODUxMjZhNjVlMmUyMTE","altText":"768_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_15422529_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTcxMXxpbWFnZS9qcGVnfGFHVXpMMmhpTmk4eE5URXhOak15TnpFMU56YzVNQzgwT0RCZk1UVTBNakkxTWpsZlJFVXVhbkJufDJmNzQ1NTE4MGZkOGQ2OGJkNWFkMTc0MTdlMzE2ZTU3Y2RiODBmYjdhNmQ3OTFkOGZiMzNhMmU5MTk5MTY0MWY","altText":"480_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_15422529_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422529_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyOXxpbWFnZS9qcGVnfGFETmhMMmcwWVM4eE5URXhOak15T0RJd05qTTJOaTh4TWpCZk1UVTBNakkxTWpsZlJFVXVhbkJufGFiOWY3OGI1NDYwZTM1YTVhMGYzNGQ2YzQ2M2M1YjM4YzJjNWJhYzJhYTg5NmZjNTM3OGM1YzY4ZTRkOWU1Mjc","altText":"120_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_15422529_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTU1NTV8aW1hZ2UvanBlZ3xhRFUzTDJnM09TOHhOVEV4TmpNeU5USTVNREF4TkF8OGNiN2ExNDI4OWE4YmQzZDA2OGE5MGVjY2YzYmI0MzI3MGYyNzMwMTBlZmE5MGMzNjRkM2ZiOTAxMGY5OGM5Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"15422529_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NnxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5URXhOak16TXprM016VXpOQzh5TURCZk1UVTBNakkxTkRaZlJFVXVhbkJufDBkZjA3MjVmOGRjNTI5MjVlZmVmYWEwZDM2ZDIxMGZjNGRmMzlhZjhlZTNmOGQ1MzBkMDQyMGI1YTI1M2I0MTg","altText":"200_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422546_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NnxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5URXhOak16TXprM016VXpOQzh5TURCZk1UVTBNakkxTkRaZlJFVXVhbkJufDBkZjA3MjVmOGRjNTI5MjVlZmVmYWEwZDM2ZDIxMGZjNGRmMzlhZjhlZTNmOGQ1MzBkMDQyMGI1YTI1M2I0MTg","altText":"200_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422546_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYwNnxpbWFnZS9qcGVnfGFEQTVMMmd4T1M4eE5URXhOak16TWpZMk1qZ3hOQzh4TkRRd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8MzgzYmYzMzliNTgxMDg0MWJkM2E0NjNjNmM2Zjc4NmY2ZDRlOTlkZDcyMzUzODYxNWY5OTBkZTQxYTA0YzY2ZQ","altText":"1440_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422546_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDQ1NXxpbWFnZS9qcGVnfGFHUTNMMmd5TWk4eE5URXhOak16TWpreU5EazFPQzh4TWpnd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8MDZhZDUzMmI1Nzc0MjlhMDAyNTkyZDAxMzIwZDM0YTJjMDUyZDQxNWE5NGMxNGUyMjFhN2ViMDM0MTAwMmI4NA","altText":"1280_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422546_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkyNHxpbWFnZS9qcGVnfGFEQXhMMmczTWk4eE5URXhOak16TXpFNE56RXdNaTh4TURJMFh6RTFOREl5TlRRMlgwUkZMbXB3Wnd8MmNkMmY5OTBiMzdiNTJiNmQ5NDYwN2MzNGUxNjlkMjhmM2I0NzgyNzc5MDUxNWVhMDVlMzkwMzQ4YjYwYjQ3Mg","altText":"1024_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422546_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTEyOXxpbWFnZS9qcGVnfGFHTm1MMmczWWk4eE5URXhOak16TXpRME9USTBOaTgzTmpoZk1UVTBNakkxTkRaZlJFVXVhbkJufDMzZmQ0MzMyNGFmOTZmY2Q0MjJmZjdmZmYxMTZlZTdlNDUwNzZjYjRkYjhmMDY2MDJkZWFiMzY4Zjc4YmY0ZDk","altText":"768_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422546_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3MnxpbWFnZS9qcGVnfGFHSXhMMmc0TlM4eE5URXhOak16TXpjeE1UTTVNQzgwT0RCZk1UVTBNakkxTkRaZlJFVXVhbkJufDFlMDU2ZDA0NDY1YjBkOTljY2IyZjAxM2JlYzM3OWM0MDU0MTE3ZTY0ZWVhNDYxM2ZiY2U4MTc3NTZjZjVjOTg","altText":"480_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422546_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NnxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5URXhOak16TXprM016VXpOQzh5TURCZk1UVTBNakkxTkRaZlJFVXVhbkJufDBkZjA3MjVmOGRjNTI5MjVlZmVmYWEwZDM2ZDIxMGZjNGRmMzlhZjhlZTNmOGQ1MzBkMDQyMGI1YTI1M2I0MTg","altText":"200_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422546_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OXxpbWFnZS9qcGVnfGFHWTFMMmhsWmk4eE5URXhOak16TkRjMU9UazJOaTh4TWpCZk1UVTBNakkxTkRaZlJFVXVhbkJufDIyMzEwMDVmMGU2OWIyYmFmMjI0MTIyMjAyNDU3MjlhOTk1NWFjMmQ1NDczY2IwZGRmZTFmZjJkZGFlMGQ1NGY","altText":"120_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422546_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTMxMTl8aW1hZ2UvanBlZ3xhREk1TDJnME55OHhOVEV4TmpNek1Ua3dPVEUxTUF8ZjRiNTk2OGY2NDhlOTM3YTVhNDViYmI5NDZkYWFhN2UyMDFhN2NlODhkZWE5MWZkM2Q0YmEzNDg5ZWM2NWY3ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422546_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0M3xpbWFnZS9qcGVnfGFEWmxMMmc0WXk4eE5URXhOak16TXprd056azVPQzh5TURCZk1UVTBNakkxTkRSZlJFVXVhbkJufGZjOGE4NjVlMTg3OGUwOTQzZWY2Y2IwOWMyMzkyY2I4YjQ5YmU0YWMwYjc4Yzk1YWMxNTAzNDE1ODNlMGU4Njk","altText":"200_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422544_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0M3xpbWFnZS9qcGVnfGFEWmxMMmc0WXk4eE5URXhOak16TXprd056azVPQzh5TURCZk1UVTBNakkxTkRSZlJFVXVhbkJufGZjOGE4NjVlMTg3OGUwOTQzZWY2Y2IwOWMyMzkyY2I4YjQ5YmU0YWMwYjc4Yzk1YWMxNTAzNDE1ODNlMGU4Njk","altText":"200_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422544_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDAwN3xpbWFnZS9qcGVnfGFHWTRMMmd4TlM4eE5URXhOak16TWpVNU56STNPQzh4TkRRd1h6RTFOREl5TlRRMFgwUkZMbXB3Wnd8YzY0NDRhYjc0YmJiZTVjNDVjNWZjNzM2OGM5M2JmMGVjMjhlNzBiNzkwMjUxMjFlMWE0ZGQ0YzU5N2JjMjYyMg","altText":"1440_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422544_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMxN3xpbWFnZS9qcGVnfGFHTTJMMmd4Wmk4eE5URXhOak16TWpnMU9UUXlNaTh4TWpnd1h6RTFOREl5TlRRMFgwUkZMbXB3Wnd8MjNhOGZhM2QxZjQzNjEzOTYxYTk1MzNkMDJiN2RmYjBjYTEwMzZjMzRjNGM4YjM2OTIyZmJlN2NmMDI1MTM2ZA","altText":"1280_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422544_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDM1NHxpbWFnZS9qcGVnfGFEVXpMMmczTVM4eE5URXhOak16TXpFeU1UVTJOaTh4TURJMFh6RTFOREl5TlRRMFgwUkZMbXB3Wnd8YWQ4YjQ1Y2E5OGRmMjFiY2YwZmI0ZDQwMWQ3NDk1ZTA2MTY3NDE0MTZlYThlNzJkNDliZTk0ZGFlMzZjZWFiZA","altText":"1024_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422544_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE1NnxpbWFnZS9qcGVnfGFHUXhMMmczT0M4eE5URXhOak16TXpNNE16Y3hNQzgzTmpoZk1UVTBNakkxTkRSZlJFVXVhbkJufDMxYTUzNGRlN2U2YWM4NzU5ZGY3NTBiYzc4N2ZjMzRkZjU2OTBhMjlhMzlhNGUyMWIzYmM3NmI2NzJlYzNjMTU","altText":"768_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422544_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAxMHxpbWFnZS9qcGVnfGFEbG1MMmc0TWk4eE5URXhOak16TXpZME5UZzFOQzgwT0RCZk1UVTBNakkxTkRSZlJFVXVhbkJufDhjMGFhNTM4OTZiMzM4NTBjZjM1NWNlNWJhYjAzY2JhOTgzNDZhYmU2NjNhMzYxYmY1MmMwOTQ1YWVlMGYzNjg","altText":"480_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422544_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0M3xpbWFnZS9qcGVnfGFEWmxMMmc0WXk4eE5URXhOak16TXprd056azVPQzh5TURCZk1UVTBNakkxTkRSZlJFVXVhbkJufGZjOGE4NjVlMTg3OGUwOTQzZWY2Y2IwOWMyMzkyY2I4YjQ5YmU0YWMwYjc4Yzk1YWMxNTAzNDE1ODNlMGU4Njk","altText":"200_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422544_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExOXxpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5URXhOak16TkRZeU9EZzVOQzh4TWpCZk1UVTBNakkxTkRSZlJFVXVhbkJufDA2ZWE1NDI2ODUzMjY3YjA1ZmU3MDZmMzM4ZmI3YWRlZDk2MWJhNDI3N2I1ZjhkOTc0YTRjMDAxZDdlZmExOWY","altText":"120_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422544_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTEzNDF8aW1hZ2UvanBlZ3xhR0V3TDJnMU1DOHhOVEV4TmpNek1UWTNPVGMzTkF8NDgxMmE1NzI5NWJkNDY1NjJiNWQ1NTYwNjdkMTYxOTg1NmM3NjhhMjMzM2Q3NDcxN2Q5Y2FjNGIzMmQ5OWI1NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422544_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2MXxpbWFnZS9qcGVnfGFHUTVMMmhrTnk4eE5URXhOak16TkRBek9UQTNNQzh5TURCZk1UVTBNakkxTkRoZlJFVXVhbkJufGQ4NWY1YzgxMjI0NTNjMWEyYjRiNzllZWEwYjU2Y2RhMWQ5MWIyODIxYWE5ZTZlNDc2MzZiODQ4MmIyODQ5NzQ","altText":"200_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422548_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2MXxpbWFnZS9qcGVnfGFHUTVMMmhrTnk4eE5URXhOak16TkRBek9UQTNNQzh5TURCZk1UVTBNakkxTkRoZlJFVXVhbkJufGQ4NWY1YzgxMjI0NTNjMWEyYjRiNzllZWEwYjU2Y2RhMWQ5MWIyODIxYWE5ZTZlNDc2MzZiODQ4MmIyODQ5NzQ","altText":"200_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422548_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTA2OHxpbWFnZS9qcGVnfGFEQTNMMmd4WXk4eE5URXhOak16TWpjeU9ETTFNQzh4TkRRd1h6RTFOREl5TlRRNFgwUkZMbXB3Wnd8YjU4YWMyOGNhNDM1MDg4MGFhNmNiMjc1OWVjMTMwYTAwODM3YTUyNzA4M2VkOWI0YjY0MWZkOWIwYjE5MjJhYg","altText":"1440_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422548_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzU1MnxpbWFnZS9qcGVnfGFEazRMMmd5TXk4eE5URXhOak16TWprNU1EUTVOQzh4TWpnd1h6RTFOREl5TlRRNFgwUkZMbXB3Wnd8YjViM2NhNzQ1OTVlZjM1OGE4MTA4MTRlZTkzY2UzOGQ1ZTk4ZTBkYmU5Yzc1YTFkYmM4ZDNlNWY4OTQ0Yjk0YQ","altText":"1280_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422548_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjIwOXxpbWFnZS9qcGVnfGFERXlMMmczTlM4eE5URXhOak16TXpJMU1qWXpPQzh4TURJMFh6RTFOREl5TlRRNFgwUkZMbXB3Wnd8YjMxMzNkZWM4NWUyMDY1YjY3Y2ZmMzQ4ZTgxYmJlMWUzMGE4N2RjNGJiNGFkODg1MDBhM2YyNTIzOWM0YTBkMw","altText":"1024_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422548_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU2NHxpbWFnZS9qcGVnfGFHVXdMMmczWlM4eE5URXhOak16TXpVeE5EYzRNaTgzTmpoZk1UVTBNakkxTkRoZlJFVXVhbkJufGZhNTBkYTgzNzRlYzMyM2E5YjMxZmUxZmI0OGQ2YTU4ODYzYzkxNTFhZjFlZDJkZTZlYmNhNzFhNmVjMDNiMDc","altText":"768_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422548_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM3OXxpbWFnZS9qcGVnfGFEVm1MMmc0Tmk4eE5URXhOak16TXpjM05qa3lOaTgwT0RCZk1UVTBNakkxTkRoZlJFVXVhbkJufDgyNWRkNTc0YTY3YjViZmIxZmQ0ZDUyOTQ4YjZhZDNmOGE3YTRlYTBmZjhjM2UyMTM0OGNlNWY1MTY3NTg3Yjk","altText":"480_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422548_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2MXxpbWFnZS9qcGVnfGFHUTVMMmhrTnk4eE5URXhOak16TkRBek9UQTNNQzh5TURCZk1UVTBNakkxTkRoZlJFVXVhbkJufGQ4NWY1YzgxMjI0NTNjMWEyYjRiNzllZWEwYjU2Y2RhMWQ5MWIyODIxYWE5ZTZlNDc2MzZiODQ4MmIyODQ5NzQ","altText":"200_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422548_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5OHxpbWFnZS9qcGVnfGFEVmxMMmhtTXk4eE5URXhOak16TkRnMU9ESTNNQzh4TWpCZk1UVTBNakkxTkRoZlJFVXVhbkJufGEwNmEzZTZlZWIzZDE4ZjA0N2QxYzI3OTQyNThjMjMwYjcyOGFiMjA1NDFiYmZlZTFmZDE2NDJmNTk0YjE1OTE","altText":"120_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422548_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Nzc3Nzh8aW1hZ2UvanBlZ3xhR0ptTDJnME5pOHhOVEV4TmpNek1UazBNVGt4T0F8MTE2NjY3OGMwYTk4OTg4ZTgwZDIzNzljYzJiZDhkNTBlYTRkMmM1NTU4NWE5ZDJmZDZmYTk5YjA5NDc4MGI0Nw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422548_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422529_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422529_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE2Mjd8aW1hZ2UvanBlZ3xhRFZqTDJnNU1DOHhOVEV4TmpNeU5Ua3hNall3Tmk4eU1EQXdYekUxTkRJeU5USTVYMFJGTG1wd1p3fDY0ZWJlNDYzMmUwYjAzYjdjNzljZjYxZGFjMmJhMzhlZjU5NDlmNzBiNjZhNjBjY2E4Nzk1OTA2N2YxMjFjOTk","altText":"2000_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_15422529_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NjE3MXxpbWFnZS9qcGVnfGFEZzJMMmhrWmk4eE5URXhOak15TmpFM05EYzFNQzh4TkRRd1h6RTFOREl5TlRJNVgwUkZMbXB3Wnd8NjU5NDA3ZTM1OWQ0YzRmNTIzZWRjNzRjZmM3ZGNiY2JiMGZiMjRmZWQ3YWZhYjY5NGNiYzA2ODMzMzA1NGJmMQ","altText":"1440_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_15422529_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTE3NHxpbWFnZS9qcGVnfGFEVTJMMmhsTmk4eE5URXhOak15TmpNM01UTTFPQzh4TWpnd1h6RTFOREl5TlRJNVgwUkZMbXB3Wnd8Y2M0MDM2YzU4NmE5OTZjODJmODM1ZTNiYjcxMDk3YTU1YzZjMjM2ZGVhZjlmYzU5MTk1NjYwZGIxMzAzZmM1Yw","altText":"1280_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_15422529_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODE1MHxpbWFnZS9qcGVnfGFESTBMMmhtTUM4eE5URXhOak15TmpZek16VXdNaTh4TURJMFh6RTFOREl5TlRJNVgwUkZMbXB3Wnd8YTViM2M1MWQ4YzBjOTdhM2EwNTJjOGM1OWI1NzBiYjk3M2VlNWQzNWZjODIyMWViNGEzNmEzY2I3YTMxYWIyYQ","altText":"1024_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_15422529_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzc3NHxpbWFnZS9qcGVnfGFHRXpMMmhtTnk4eE5URXhOak15TmpnNU5UWTBOaTgzTmpoZk1UVTBNakkxTWpsZlJFVXVhbkJufDk2MjVhODBkNDc4ZjRiY2Q2MTNjODFkYWY1ZjNkM2JlNTI0OTE5N2YzZjM0ZjA1N2RkODUxMjZhNjVlMmUyMTE","altText":"768_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_15422529_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTcxMXxpbWFnZS9qcGVnfGFHVXpMMmhpTmk4eE5URXhOak15TnpFMU56YzVNQzgwT0RCZk1UVTBNakkxTWpsZlJFVXVhbkJufDJmNzQ1NTE4MGZkOGQ2OGJkNWFkMTc0MTdlMzE2ZTU3Y2RiODBmYjdhNmQ3OTFkOGZiMzNhMmU5MTk5MTY0MWY","altText":"480_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_15422529_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAxNXxpbWFnZS9qcGVnfGFERTBMMmhoWkM4eE5URXhOak15TnpReE9Ua3pOQzh5TURCZk1UVTBNakkxTWpsZlJFVXVhbkJufGYwNjg4ZWNhMGQwZTYzODFkMDMwMzBlNmIwMDNlMzgwNWQzNjRjNGI1Nzg4MTBhMzc2ZDMzZDNkZWE1MmVkNTA","altText":"200_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_15422529_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422529-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYyOXxpbWFnZS9qcGVnfGFETmhMMmcwWVM4eE5URXhOak15T0RJd05qTTJOaTh4TWpCZk1UVTBNakkxTWpsZlJFVXVhbkJufGFiOWY3OGI1NDYwZTM1YTVhMGYzNGQ2YzQ2M2M1YjM4YzJjNWJhYzJhYTg5NmZjNTM3OGM1YzY4ZTRkOWU1Mjc","altText":"120_15422529_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_15422529_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MTU1NTV8aW1hZ2UvanBlZ3xhRFUzTDJnM09TOHhOVEV4TmpNeU5USTVNREF4TkF8OGNiN2ExNDI4OWE4YmQzZDA2OGE5MGVjY2YzYmI0MzI3MGYyNzMwMTBlZmE5MGMzNjRkM2ZiOTAxMGY5OGM5Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"15422529_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NnxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5URXhOak16TXprM016VXpOQzh5TURCZk1UVTBNakkxTkRaZlJFVXVhbkJufDBkZjA3MjVmOGRjNTI5MjVlZmVmYWEwZDM2ZDIxMGZjNGRmMzlhZjhlZTNmOGQ1MzBkMDQyMGI1YTI1M2I0MTg","altText":"200_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422546_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NnxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5URXhOak16TXprM016VXpOQzh5TURCZk1UVTBNakkxTkRaZlJFVXVhbkJufDBkZjA3MjVmOGRjNTI5MjVlZmVmYWEwZDM2ZDIxMGZjNGRmMzlhZjhlZTNmOGQ1MzBkMDQyMGI1YTI1M2I0MTg","altText":"200_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422546_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjAzM3xpbWFnZS9qcGVnfGFEaGhMMmd4TVM4eE5URXhOak16TWpRd01EWTNNQzh5TURBd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8OWFhOGI4MmRmMDZlNGUwODBkMDBlYTc2NjdmOWRjZDJjZDA5YmZlYTkxNTE0ZTY3NmYxZjdjNDFiODA4OTA3YQ","altText":"2000_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422546_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODYwNnxpbWFnZS9qcGVnfGFEQTVMMmd4T1M4eE5URXhOak16TWpZMk1qZ3hOQzh4TkRRd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8MzgzYmYzMzliNTgxMDg0MWJkM2E0NjNjNmM2Zjc4NmY2ZDRlOTlkZDcyMzUzODYxNWY5OTBkZTQxYTA0YzY2ZQ","altText":"1440_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422546_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDQ1NXxpbWFnZS9qcGVnfGFHUTNMMmd5TWk4eE5URXhOak16TWpreU5EazFPQzh4TWpnd1h6RTFOREl5TlRRMlgwUkZMbXB3Wnd8MDZhZDUzMmI1Nzc0MjlhMDAyNTkyZDAxMzIwZDM0YTJjMDUyZDQxNWE5NGMxNGUyMjFhN2ViMDM0MTAwMmI4NA","altText":"1280_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422546_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODkyNHxpbWFnZS9qcGVnfGFEQXhMMmczTWk4eE5URXhOak16TXpFNE56RXdNaTh4TURJMFh6RTFOREl5TlRRMlgwUkZMbXB3Wnd8MmNkMmY5OTBiMzdiNTJiNmQ5NDYwN2MzNGUxNjlkMjhmM2I0NzgyNzc5MDUxNWVhMDVlMzkwMzQ4YjYwYjQ3Mg","altText":"1024_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422546_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTEyOXxpbWFnZS9qcGVnfGFHTm1MMmczWWk4eE5URXhOak16TXpRME9USTBOaTgzTmpoZk1UVTBNakkxTkRaZlJFVXVhbkJufDMzZmQ0MzMyNGFmOTZmY2Q0MjJmZjdmZmYxMTZlZTdlNDUwNzZjYjRkYjhmMDY2MDJkZWFiMzY4Zjc4YmY0ZDk","altText":"768_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422546_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg3MnxpbWFnZS9qcGVnfGFHSXhMMmc0TlM4eE5URXhOak16TXpjeE1UTTVNQzgwT0RCZk1UVTBNakkxTkRaZlJFVXVhbkJufDFlMDU2ZDA0NDY1YjBkOTljY2IyZjAxM2JlYzM3OWM0MDU0MTE3ZTY0ZWVhNDYxM2ZiY2U4MTc3NTZjZjVjOTg","altText":"480_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422546_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjE3NnxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5URXhOak16TXprM016VXpOQzh5TURCZk1UVTBNakkxTkRaZlJFVXVhbkJufDBkZjA3MjVmOGRjNTI5MjVlZmVmYWEwZDM2ZDIxMGZjNGRmMzlhZjhlZTNmOGQ1MzBkMDQyMGI1YTI1M2I0MTg","altText":"200_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422546_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422546-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ1OXxpbWFnZS9qcGVnfGFHWTFMMmhsWmk4eE5URXhOak16TkRjMU9UazJOaTh4TWpCZk1UVTBNakkxTkRaZlJFVXVhbkJufDIyMzEwMDVmMGU2OWIyYmFmMjI0MTIyMjAyNDU3MjlhOTk1NWFjMmQ1NDczY2IwZGRmZTFmZjJkZGFlMGQ1NGY","altText":"120_15422546_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422546_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MTMxMTl8aW1hZ2UvanBlZ3xhREk1TDJnME55OHhOVEV4TmpNek1Ua3dPVEUxTUF8ZjRiNTk2OGY2NDhlOTM3YTVhNDViYmI5NDZkYWFhN2UyMDFhN2NlODhkZWE5MWZkM2Q0YmEzNDg5ZWM2NWY3ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422546_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0M3xpbWFnZS9qcGVnfGFEWmxMMmc0WXk4eE5URXhOak16TXprd056azVPQzh5TURCZk1UVTBNakkxTkRSZlJFVXVhbkJufGZjOGE4NjVlMTg3OGUwOTQzZWY2Y2IwOWMyMzkyY2I4YjQ5YmU0YWMwYjc4Yzk1YWMxNTAzNDE1ODNlMGU4Njk","altText":"200_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422544_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0M3xpbWFnZS9qcGVnfGFEWmxMMmc0WXk4eE5URXhOak16TXprd056azVPQzh5TURCZk1UVTBNakkxTkRSZlJFVXVhbkJufGZjOGE4NjVlMTg3OGUwOTQzZWY2Y2IwOWMyMzkyY2I4YjQ5YmU0YWMwYjc4Yzk1YWMxNTAzNDE1ODNlMGU4Njk","altText":"200_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422544_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU2Mjd8aW1hZ2UvanBlZ3xhRGM1TDJnd1pTOHhOVEV4TmpNek1qTXpOVEV6TkM4eU1EQXdYekUxTkRJeU5UUTBYMFJGTG1wd1p3fDE4YjI5MWZiN2M0ZmZiMjY1YTg2MjYwMjU1MGFkNDk4MzAyOGZmN2JjYWY5OGE4YzU2ZmYyNGY1NmI3MmVhM2E","altText":"2000_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422544_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDAwN3xpbWFnZS9qcGVnfGFHWTRMMmd4TlM4eE5URXhOak16TWpVNU56STNPQzh4TkRRd1h6RTFOREl5TlRRMFgwUkZMbXB3Wnd8YzY0NDRhYjc0YmJiZTVjNDVjNWZjNzM2OGM5M2JmMGVjMjhlNzBiNzkwMjUxMjFlMWE0ZGQ0YzU5N2JjMjYyMg","altText":"1440_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422544_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMxN3xpbWFnZS9qcGVnfGFHTTJMMmd4Wmk4eE5URXhOak16TWpnMU9UUXlNaTh4TWpnd1h6RTFOREl5TlRRMFgwUkZMbXB3Wnd8MjNhOGZhM2QxZjQzNjEzOTYxYTk1MzNkMDJiN2RmYjBjYTEwMzZjMzRjNGM4YjM2OTIyZmJlN2NmMDI1MTM2ZA","altText":"1280_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422544_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDM1NHxpbWFnZS9qcGVnfGFEVXpMMmczTVM4eE5URXhOak16TXpFeU1UVTJOaTh4TURJMFh6RTFOREl5TlRRMFgwUkZMbXB3Wnd8YWQ4YjQ1Y2E5OGRmMjFiY2YwZmI0ZDQwMWQ3NDk1ZTA2MTY3NDE0MTZlYThlNzJkNDliZTk0ZGFlMzZjZWFiZA","altText":"1024_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422544_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE1NnxpbWFnZS9qcGVnfGFHUXhMMmczT0M4eE5URXhOak16TXpNNE16Y3hNQzgzTmpoZk1UVTBNakkxTkRSZlJFVXVhbkJufDMxYTUzNGRlN2U2YWM4NzU5ZGY3NTBiYzc4N2ZjMzRkZjU2OTBhMjlhMzlhNGUyMWIzYmM3NmI2NzJlYzNjMTU","altText":"768_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422544_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjAxMHxpbWFnZS9qcGVnfGFEbG1MMmc0TWk4eE5URXhOak16TXpZME5UZzFOQzgwT0RCZk1UVTBNakkxTkRSZlJFVXVhbkJufDhjMGFhNTM4OTZiMzM4NTBjZjM1NWNlNWJhYjAzY2JhOTgzNDZhYmU2NjNhMzYxYmY1MmMwOTQ1YWVlMGYzNjg","altText":"480_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422544_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc0M3xpbWFnZS9qcGVnfGFEWmxMMmc0WXk4eE5URXhOak16TXprd056azVPQzh5TURCZk1UVTBNakkxTkRSZlJFVXVhbkJufGZjOGE4NjVlMTg3OGUwOTQzZWY2Y2IwOWMyMzkyY2I4YjQ5YmU0YWMwYjc4Yzk1YWMxNTAzNDE1ODNlMGU4Njk","altText":"200_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422544_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422544-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTExOXxpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5URXhOak16TkRZeU9EZzVOQzh4TWpCZk1UVTBNakkxTkRSZlJFVXVhbkJufDA2ZWE1NDI2ODUzMjY3YjA1ZmU3MDZmMzM4ZmI3YWRlZDk2MWJhNDI3N2I1ZjhkOTc0YTRjMDAxZDdlZmExOWY","altText":"120_15422544_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422544_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2OTEzNDF8aW1hZ2UvanBlZ3xhR0V3TDJnMU1DOHhOVEV4TmpNek1UWTNPVGMzTkF8NDgxMmE1NzI5NWJkNDY1NjJiNWQ1NTYwNjdkMTYxOTg1NmM3NjhhMjMzM2Q3NDcxN2Q5Y2FjNGIzMmQ5OWI1NA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422544_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2MXxpbWFnZS9qcGVnfGFHUTVMMmhrTnk4eE5URXhOak16TkRBek9UQTNNQzh5TURCZk1UVTBNakkxTkRoZlJFVXVhbkJufGQ4NWY1YzgxMjI0NTNjMWEyYjRiNzllZWEwYjU2Y2RhMWQ5MWIyODIxYWE5ZTZlNDc2MzZiODQ4MmIyODQ5NzQ","altText":"200_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422548_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2MXxpbWFnZS9qcGVnfGFHUTVMMmhrTnk4eE5URXhOak16TkRBek9UQTNNQzh5TURCZk1UVTBNakkxTkRoZlJFVXVhbkJufGQ4NWY1YzgxMjI0NTNjMWEyYjRiNzllZWEwYjU2Y2RhMWQ5MWIyODIxYWE5ZTZlNDc2MzZiODQ4MmIyODQ5NzQ","altText":"200_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422548_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQyMzd8aW1hZ2UvanBlZ3xhRE01TDJneE1pOHhOVEV4TmpNek1qUTJOakl3Tmk4eU1EQXdYekUxTkRJeU5UUTRYMFJGTG1wd1p3fGM3MTJiOTlkNTgyMTU5YWI1NWU1MGZiZDUyZjJjOWVmMzVkMjgyZjExMTA5OWJjZGQ2NDgwZjNhZmE4YjQzNzM","altText":"2000_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_15422548_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTA2OHxpbWFnZS9qcGVnfGFEQTNMMmd4WXk4eE5URXhOak16TWpjeU9ETTFNQzh4TkRRd1h6RTFOREl5TlRRNFgwUkZMbXB3Wnd8YjU4YWMyOGNhNDM1MDg4MGFhNmNiMjc1OWVjMTMwYTAwODM3YTUyNzA4M2VkOWI0YjY0MWZkOWIwYjE5MjJhYg","altText":"1440_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_15422548_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzU1MnxpbWFnZS9qcGVnfGFEazRMMmd5TXk4eE5URXhOak16TWprNU1EUTVOQzh4TWpnd1h6RTFOREl5TlRRNFgwUkZMbXB3Wnd8YjViM2NhNzQ1OTVlZjM1OGE4MTA4MTRlZTkzY2UzOGQ1ZTk4ZTBkYmU5Yzc1YTFkYmM4ZDNlNWY4OTQ0Yjk0YQ","altText":"1280_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_15422548_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjIwOXxpbWFnZS9qcGVnfGFERXlMMmczTlM4eE5URXhOak16TXpJMU1qWXpPQzh4TURJMFh6RTFOREl5TlRRNFgwUkZMbXB3Wnd8YjMxMzNkZWM4NWUyMDY1YjY3Y2ZmMzQ4ZTgxYmJlMWUzMGE4N2RjNGJiNGFkODg1MDBhM2YyNTIzOWM0YTBkMw","altText":"1024_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_15422548_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU2NHxpbWFnZS9qcGVnfGFHVXdMMmczWlM4eE5URXhOak16TXpVeE5EYzRNaTgzTmpoZk1UVTBNakkxTkRoZlJFVXVhbkJufGZhNTBkYTgzNzRlYzMyM2E5YjMxZmUxZmI0OGQ2YTU4ODYzYzkxNTFhZjFlZDJkZTZlYmNhNzFhNmVjMDNiMDc","altText":"768_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_15422548_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM3OXxpbWFnZS9qcGVnfGFEVm1MMmc0Tmk4eE5URXhOak16TXpjM05qa3lOaTgwT0RCZk1UVTBNakkxTkRoZlJFVXVhbkJufDgyNWRkNTc0YTY3YjViZmIxZmQ0ZDUyOTQ4YjZhZDNmOGE3YTRlYTBmZjhjM2UyMTM0OGNlNWY1MTY3NTg3Yjk","altText":"480_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_15422548_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDc2MXxpbWFnZS9qcGVnfGFHUTVMMmhrTnk4eE5URXhOak16TkRBek9UQTNNQzh5TURCZk1UVTBNakkxTkRoZlJFVXVhbkJufGQ4NWY1YzgxMjI0NTNjMWEyYjRiNzllZWEwYjU2Y2RhMWQ5MWIyODIxYWE5ZTZlNDc2MzZiODQ4MmIyODQ5NzQ","altText":"200_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_15422548_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-15422548-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk5OHxpbWFnZS9qcGVnfGFEVmxMMmhtTXk4eE5URXhOak16TkRnMU9ESTNNQzh4TWpCZk1UVTBNakkxTkRoZlJFVXVhbkJufGEwNmEzZTZlZWIzZDE4ZjA0N2QxYzI3OTQyNThjMjMwYjcyOGFiMjA1NDFiYmZlZTFmZDE2NDJmNTk0YjE1OTE","altText":"120_15422548_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_15422548_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2Nzc3Nzh8aW1hZ2UvanBlZ3xhR0ptTDJnME5pOHhOVEV4TmpNek1UazBNVGt4T0F8MTE2NjY3OGMwYTk4OTg4ZTgwZDIzNzljYzJiZDhkNTBlYTRkMmM1NTU4NWE5ZDJmZDZmYTk5YjA5NDc4MGI0Nw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"15422548_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"237-136","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-terminal-block/p/237-136","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","237-136"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966223750","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":300.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; 2.5 mm²; Pin spacing 5 mm; 6-pole; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60498626","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}