[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-105","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-105","description":"<h2>PCB terminal block, 250 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 250-105). It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 160 V and is designed to handle a rated current of up to 8 A. Ensure that the strip lengths are between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 19 x 16.7 x 12 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². Up to five potentials / five poles can be connected to this terminal strip using five clamping points on one level. The gray housing is made of polyamide (PA66) for insulation and the clamping spring is made of a Copper alloy. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins measure 0.4 x 0.75 mm in cross-section and 3.4 mm in length and are arranged over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzQxMDd8aW1hZ2UvanBlZ3xhRGRtTDJobVl5OHhOVEEyTWpRMk1EWTJNVGM1TUF8NzY2ZWU3ZGRjNDdlZDRiOTc4Mjg4MWU3M2QxODRhNTdiZDIwNTJjYTFkNjViYzhhNDc1Y2Y0NzRjZmNhZjg4NA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHUTRMMmc1Tmk4eE5UQTJNalEyTVRjeE1ETTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjZiZWIxMzExNDQyYWMyODEzYTljMjczZWM3OGFmZDQ0YWMyY2E1MjZlNjliYzAzY2Q5NjgxYjdlOWUyMWU5ZQ","altText":"1440_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHTXlMMmc1TWk4eE5UQTJNalEyTVRnM05ESXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFlODMwMmU4NjlmMzc2ZDZlNWFkOTE4NzRjODgzMGVkOTZlM2EwZjMxNjg0ZTIyYWVhNTM5YmI0NWViZDc1Mg","altText":"1280_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ0OXxpbWFnZS9qcGVnfGFEUTJMMmcwTkM4eE5UQTJNalEyTWpBM01EZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmI1ZWVlZjNkMWVlNThhZTZjMzU1OTVjMTVkN2YzODhjZWMxNzUwZWU4M2U0ZTNhNDY4NjgwZWMyZmNmMWRlYg","altText":"1024_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ4N3xpbWFnZS9qcGVnfGFEUTRMMmcwTVM4eE5UQTJNalEyTWpFek5qTTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRGRtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjZWZjZGU3NjY3NGJjMjRiYmViNDIzYjEwZjMzNzU0ODVlYTVhMjA2YmVmODNmYTZlNGFmYjc2NTZkZjRkMmUw","altText":"768_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4MHxpbWFnZS9qcGVnfGFEZzVMMmd6WkM4eE5UQTJNalEyTWpJMk56UXlNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpPRGRtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xmM2Y2ZjNlZjZhNDExM2FhNGUxYjdiYjZhY2Q5NWRkMWIyNjk3NmViNDAxMDIwYjIwNzlhYjE1YmJkNjE2NTMy","altText":"480_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURVd0wyZ3lOUzh4TlRBMk1qUTJNekExTXpnMU5DOHhNakJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDZlNmFkMTEwY2NkZjYyYTRkODdjMDE4N2EzMDBjYjdkNjBlOTliNDE5MDAxODFlYmM0OTM2OGRhNzJkYTUwZDI","altText":"120_0200000d000387f8000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHUTRMMmc1Tmk4eE5UQTJNalEyTVRjeE1ETTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjZiZWIxMzExNDQyYWMyODEzYTljMjczZWM3OGFmZDQ0YWMyY2E1MjZlNjliYzAzY2Q5NjgxYjdlOWUyMWU5ZQ","altText":"1440_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHTXlMMmc1TWk4eE5UQTJNalEyTVRnM05ESXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFlODMwMmU4NjlmMzc2ZDZlNWFkOTE4NzRjODgzMGVkOTZlM2EwZjMxNjg0ZTIyYWVhNTM5YmI0NWViZDc1Mg","altText":"1280_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ0OXxpbWFnZS9qcGVnfGFEUTJMMmcwTkM4eE5UQTJNalEyTWpBM01EZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmI1ZWVlZjNkMWVlNThhZTZjMzU1OTVjMTVkN2YzODhjZWMxNzUwZWU4M2U0ZTNhNDY4NjgwZWMyZmNmMWRlYg","altText":"1024_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ4N3xpbWFnZS9qcGVnfGFEUTRMMmcwTVM4eE5UQTJNalEyTWpFek5qTTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRGRtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjZWZjZGU3NjY3NGJjMjRiYmViNDIzYjEwZjMzNzU0ODVlYTVhMjA2YmVmODNmYTZlNGFmYjc2NTZkZjRkMmUw","altText":"768_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4MHxpbWFnZS9qcGVnfGFEZzVMMmd6WkM4eE5UQTJNalEyTWpJMk56UXlNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpPRGRtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xmM2Y2ZjNlZjZhNDExM2FhNGUxYjdiYjZhY2Q5NWRkMWIyNjk3NmViNDAxMDIwYjIwNzlhYjE1YmJkNjE2NTMy","altText":"480_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURVd0wyZ3lOUzh4TlRBMk1qUTJNekExTXpnMU5DOHhNakJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDZlNmFkMTEwY2NkZjYyYTRkODdjMDE4N2EzMDBjYjdkNjBlOTliNDE5MDAxODFlYmM0OTM2OGRhNzJkYTUwZDI","altText":"120_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzQxMDd8aW1hZ2UvanBlZ3xhRGRtTDJobVl5OHhOVEEyTWpRMk1EWTJNVGM1TUF8NzY2ZWU3ZGRjNDdlZDRiOTc4Mjg4MWU3M2QxODRhNTdiZDIwNTJjYTFkNjViYzhhNDc1Y2Y0NzRjZmNhZjg4NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOemt5TXpBMU5EWXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmNmMDZhMzU0YzI4MDgxYTExNmUzYjZmNmU0MTgwNDRiN2I3MTdlY2E3Njk4ZWU2OWE5MDczZTRlNWIzM2U3Zg","altText":"1440_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHRXlMMmcwTWk4eE5UQTJOemt5TXpJMU1USXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8NzE0NzY0MWI1ZmVkZmIyOTY2OWM0M2JmMWZmYzAyMzIwOWE1Mjc1NTU0NmY4ZGRiNzM1MmVmNjA0MmNlMGEyZg","altText":"1280_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEVm1MMmcwT1M4eE5UQTJOemt5TXpRME56Z3pPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YzhkYmI3NmExMTZiMTlkMjEyYjI3MThkNzYyNjZhNzhiNDZiZmU4NTc2ODE1ZDNjNWRmZjY4OGJiZWRkNWFmMw","altText":"1024_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFERmxMMmcwWkM4eE5UQTJOemt5TXpVM09Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlZTgxMDFjN2Q0MTBhNjQyZDRhY2FkM2M0ODJiNjRlYjBjOTIzZTY1MWUxODQyNDdmOTIyYjQxMjdkOGNhZjI2","altText":"768_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxMnxpbWFnZS9qcGVnfGFHVm1MMmcxTXk4eE5UQTJOemt5TXpjM05UVXhPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhYTk3ZWY3ZDlmMmFiYzE0YzczYjEyZjA4Mjg4MWY3ZTk3MTY1OWQ2ZWRiMzNhZTlhYmZjZTg2NDU4NjhlZmQ0","altText":"480_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg5fGltYWdlL2pwZWd8YURVd0wyaGlNQzh4TlRBMk56a3lORE01T0RFeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDAwMzJhYmNjNTM3NDZmYTc5ZDg5ZjE5NDJiMjE0ZTE4Yzc3ZTRhOTNhNzJlMmFmMTRhMTA0NDUxNTYzNzQyM2M","altText":"120_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg3ODh8aW1hZ2UvanBlZ3xhR1kyTDJneU15OHhOVEEyTnpreU1qTXpNemN5Tmd8M2ZjNTg5Njk2OTA5NzJhZWM3YjRiOTg3MjVlYzkxMTM1YTcwZWQ5ZjFhNTc5Mjg1NjU2YWIzZjIwYWU4MWM0Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE3fGltYWdlL2pwZWd8YURVeUwyZ3paaTh4TlRBNE1EVTVNekF6TVRFNU9DOHlNREJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlZTU3Zjg2YjU1YWJjZjhhYTMxNzViMjU2ZmM3ZWYwNTJhMDlmNDRlNGRjZDUyNWVkMThiNTI1NTc0MzVkZTU","altText":"200_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE3fGltYWdlL2pwZWd8YURVeUwyZ3paaTh4TlRBNE1EVTVNekF6TVRFNU9DOHlNREJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlZTU3Zjg2YjU1YWJjZjhhYTMxNzViMjU2ZmM3ZWYwNTJhMDlmNDRlNGRjZDUyNWVkMThiNTI1NTc0MzVkZTU","altText":"200_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFHVmtMMmd5T1M4eE5UQTRNRFU1TWpBNE1Ea3lOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjZhNjQyNjcyMjNmZWM4YmE2OTljNjMxNTM1YThmNDZkNTk3ZTUzMDEyYmNiOTFlMDAwYTcyMmRiMDE5NzBhOA","altText":"1440_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFETXdMMmd5TXk4eE5UQTRNRFU1TWpJM056VXpOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8YzRhYzQ3NzUxMjhhNWQ1MGU3MWUxYmE5ZjQyZDg1YTM2YjE5MmM0MGQwNWRlMWFlM2I4MTg1OWJlMjc0MmNjYw","altText":"1280_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEVm1MMmd4WXk4eE5UQTRNRFU1TWpRM05ERTBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8YTE1OGFhZTYyNTQ2MDczZmZhM2UyNWQ4ZDFlNzNiMzlmYjhjNjZjODFkNzg4N2U3MDkyMGU3NWU1NTg4MDU4MQ","altText":"1024_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzUyMXxpbWFnZS9qcGVnfGFHVTRMMmd4TWk4eE5UQTRNRFU1TWpjd016VXhPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaalppT1RBd01ERXdNR0kyWDBSRkxtcHdad3wwNWY0NzhiOWJmYzY1Mjc1MTVkMzQ5YTRiOTk1NGQwY2ZhNGFiMzViMDUwYTJlMjFlODYwYjZhMDJmOGQyODli","altText":"768_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI0NHxpbWFnZS9qcGVnfGFESTVMMmd3Wmk4eE5UQTRNRFU1TWpnek5EVTVNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaalppT1RBd01ERXdNR0kyWDBSRkxtcHdad3wzMmM3NzhhNjA0NjZiMGRjNDllMmVjNTM2MzRiZDk4OTY5ZGE0YzNkZTE0YzE3MzcyOWNmOGM1YjQ4ZTNjMGNl","altText":"480_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE3fGltYWdlL2pwZWd8YURVeUwyZ3paaTh4TlRBNE1EVTVNekF6TVRFNU9DOHlNREJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlZTU3Zjg2YjU1YWJjZjhhYTMxNzViMjU2ZmM3ZWYwNTJhMDlmNDRlNGRjZDUyNWVkMThiNTI1NTc0MzVkZTU","altText":"200_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIzfGltYWdlL2pwZWd8YURWbEwyZzFOQzh4TlRBNE1EVTVNelk0TmpVMU9DOHhNakJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0MjYzY2I2MTMxZDFjNzZmYTA5ZjQwNjA1Njc4Zjk3YThhYzQ2YjhhOGY4ZjUwMGU2MTc3N2MwYTcxY2U0MmQ","altText":"120_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzE2MTJ8aW1hZ2UvanBlZ3xhRGcyTDJnNU1DOHhOVEE0TURVNU1URTJNelF5TWd8N2RhNTUxYTRkMjM3MTliZjhiZWZkMDJkYTk4ODk4OTU0NWFiNGVjNDFkOTU2YzAwZDVkZjVhZjE0NTIwOWE0Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHWmhMMmc1WXk4eE5UQTJNalEyTVRVM09USTVOQzh5TURBd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8MWU3NTljNDQ3ZjhiNGE2OTY2MmM4Zjc5N2MwYmQyNDRmOTkxMTIyNzc1NGJkOTg2NTMxMjNhMTA5ODEwZTY1MQ","altText":"2000_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHUTRMMmc1Tmk4eE5UQTJNalEyTVRjeE1ETTJOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YjZiZWIxMzExNDQyYWMyODEzYTljMjczZWM3OGFmZDQ0YWMyY2E1MjZlNjliYzAzY2Q5NjgxYjdlOWUyMWU5ZQ","altText":"1440_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTg0MnxpbWFnZS9qcGVnfGFHTXlMMmc1TWk4eE5UQTJNalEyTVRnM05ESXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8ZDFlODMwMmU4NjlmMzc2ZDZlNWFkOTE4NzRjODgzMGVkOTZlM2EwZjMxNjg0ZTIyYWVhNTM5YmI0NWViZDc1Mg","altText":"1280_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ0OXxpbWFnZS9qcGVnfGFEUTJMMmcwTkM4eE5UQTJNalEyTWpBM01EZ3hOQzh4TURJMFh6QXlNREF3TURCa01EQXdNemczWmpnd01EQXhNREJpTmw5RVJTNXFjR2N8YmI1ZWVlZjNkMWVlNThhZTZjMzU1OTVjMTVkN2YzODhjZWMxNzUwZWU4M2U0ZTNhNDY4NjgwZWMyZmNmMWRlYg","altText":"1024_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ4N3xpbWFnZS9qcGVnfGFEUTRMMmcwTVM4eE5UQTJNalEyTWpFek5qTTFNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRGRtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xjZWZjZGU3NjY3NGJjMjRiYmViNDIzYjEwZjMzNzU0ODVlYTVhMjA2YmVmODNmYTZlNGFmYjc2NTZkZjRkMmUw","altText":"768_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA4MHxpbWFnZS9qcGVnfGFEZzVMMmd6WkM4eE5UQTJNalEyTWpJMk56UXlNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpPRGRtT0RBd01ERXdNR0kyWDBSRkxtcHdad3xmM2Y2ZjNlZjZhNDExM2FhNGUxYjdiYjZhY2Q5NWRkMWIyNjk3NmViNDAxMDIwYjIwNzlhYjE1YmJkNjE2NTMy","altText":"480_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA1fGltYWdlL2pwZWd8YUdJNEwyZ3pOaTh4TlRBMk1qUTJNalEyTkRBek1DOHlNREJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDlmMWVhYWNhNDE5Y2NlM2E2MGJiMjgxYjlkNGFkZTUyMjliNmRlOTI2YzQ1NGQ0NzJiNzI5YzJjNmJlMzZkZjM","altText":"200_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000387f8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YURVd0wyZ3lOUzh4TlRBMk1qUTJNekExTXpnMU5DOHhNakJmTURJd01EQXdNR1F3TURBek9EZG1PREF3TURFd01HSTJYMFJGTG1wd1p3fDZlNmFkMTEwY2NkZjYyYTRkODdjMDE4N2EzMDBjYjdkNjBlOTliNDE5MDAxODFlYmM0OTM2OGRhNzJkYTUwZDI","altText":"120_0200000d000387f8000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNzQxMDd8aW1hZ2UvanBlZ3xhRGRtTDJobVl5OHhOVEEyTWpRMk1EWTJNVGM1TUF8NzY2ZWU3ZGRjNDdlZDRiOTc4Mjg4MWU3M2QxODRhNTdiZDIwNTJjYTFkNjViYzhhNDc1Y2Y0NzRjZmNhZjg4NA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000387f8000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOemt5TXpBMU5EWXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmNmMDZhMzU0YzI4MDgxYTExNmUzYjZmNmU0MTgwNDRiN2I3MTdlY2E3Njk4ZWU2OWE5MDczZTRlNWIzM2U3Zg","altText":"1440_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHRXlMMmcwTWk4eE5UQTJOemt5TXpJMU1USXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8NzE0NzY0MWI1ZmVkZmIyOTY2OWM0M2JmMWZmYzAyMzIwOWE1Mjc1NTU0NmY4ZGRiNzM1MmVmNjA0MmNlMGEyZg","altText":"1280_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEVm1MMmcwT1M4eE5UQTJOemt5TXpRME56Z3pPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YzhkYmI3NmExMTZiMTlkMjEyYjI3MThkNzYyNjZhNzhiNDZiZmU4NTc2ODE1ZDNjNWRmZjY4OGJiZWRkNWFmMw","altText":"1024_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFERmxMMmcwWkM4eE5UQTJOemt5TXpVM09Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlZTgxMDFjN2Q0MTBhNjQyZDRhY2FkM2M0ODJiNjRlYjBjOTIzZTY1MWUxODQyNDdmOTIyYjQxMjdkOGNhZjI2","altText":"768_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxMnxpbWFnZS9qcGVnfGFHVm1MMmcxTXk4eE5UQTJOemt5TXpjM05UVXhPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhYTk3ZWY3ZDlmMmFiYzE0YzczYjEyZjA4Mjg4MWY3ZTk3MTY1OWQ2ZWRiMzNhZTlhYmZjZTg2NDU4NjhlZmQ0","altText":"480_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg5fGltYWdlL2pwZWd8YURVd0wyaGlNQzh4TlRBMk56a3lORE01T0RFeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDAwMzJhYmNjNTM3NDZmYTc5ZDg5ZjE5NDJiMjE0ZTE4Yzc3ZTRhOTNhNzJlMmFmMTRhMTA0NDUxNTYzNzQyM2M","altText":"120_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg3ODh8aW1hZ2UvanBlZ3xhR1kyTDJneU15OHhOVEEyTnpreU1qTXpNemN5Tmd8M2ZjNTg5Njk2OTA5NzJhZWM3YjRiOTg3MjVlYzkxMTM1YTcwZWQ5ZjFhNTc5Mjg1NjU2YWIzZjIwYWU4MWM0Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE3fGltYWdlL2pwZWd8YURVeUwyZ3paaTh4TlRBNE1EVTVNekF6TVRFNU9DOHlNREJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlZTU3Zjg2YjU1YWJjZjhhYTMxNzViMjU2ZmM3ZWYwNTJhMDlmNDRlNGRjZDUyNWVkMThiNTI1NTc0MzVkZTU","altText":"200_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE3fGltYWdlL2pwZWd8YURVeUwyZ3paaTh4TlRBNE1EVTVNekF6TVRFNU9DOHlNREJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlZTU3Zjg2YjU1YWJjZjhhYTMxNzViMjU2ZmM3ZWYwNTJhMDlmNDRlNGRjZDUyNWVkMThiNTI1NTc0MzVkZTU","altText":"200_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEWTRMMmczT0M4eE5UQTRNRFU1TVRnNE5ETXhPQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZWVkMzgyOGNkNTE5YjlkODMyZTFhZjNiZDY4MWRlZWIzNGIxZDg5NWIyYmU5NTRlZGVhN2UwNTQzOTBhZDUzMw","altText":"2000_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFHVmtMMmd5T1M4eE5UQTRNRFU1TWpBNE1Ea3lOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjZhNjQyNjcyMjNmZWM4YmE2OTljNjMxNTM1YThmNDZkNTk3ZTUzMDEyYmNiOTFlMDAwYTcyMmRiMDE5NzBhOA","altText":"1440_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFETXdMMmd5TXk4eE5UQTRNRFU1TWpJM056VXpOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8YzRhYzQ3NzUxMjhhNWQ1MGU3MWUxYmE5ZjQyZDg1YTM2YjE5MmM0MGQwNWRlMWFlM2I4MTg1OWJlMjc0MmNjYw","altText":"1280_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4NHxpbWFnZS9qcGVnfGFEVm1MMmd4WXk4eE5UQTRNRFU1TWpRM05ERTBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlkyWWprd01EQXhNREJpTmw5RVJTNXFjR2N8YTE1OGFhZTYyNTQ2MDczZmZhM2UyNWQ4ZDFlNzNiMzlmYjhjNjZjODFkNzg4N2U3MDkyMGU3NWU1NTg4MDU4MQ","altText":"1024_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzUyMXxpbWFnZS9qcGVnfGFHVTRMMmd4TWk4eE5UQTRNRFU1TWpjd016VXhPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaalppT1RBd01ERXdNR0kyWDBSRkxtcHdad3wwNWY0NzhiOWJmYzY1Mjc1MTVkMzQ5YTRiOTk1NGQwY2ZhNGFiMzViMDUwYTJlMjFlODYwYjZhMDJmOGQyODli","altText":"768_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI0NHxpbWFnZS9qcGVnfGFESTVMMmd3Wmk4eE5UQTRNRFU1TWpnek5EVTVNQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaalppT1RBd01ERXdNR0kyWDBSRkxtcHdad3wzMmM3NzhhNjA0NjZiMGRjNDllMmVjNTM2MzRiZDk4OTY5ZGE0YzNkZTE0YzE3MzcyOWNmOGM1YjQ4ZTNjMGNl","altText":"480_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjE3fGltYWdlL2pwZWd8YURVeUwyZ3paaTh4TlRBNE1EVTVNekF6TVRFNU9DOHlNREJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGVlZTU3Zjg2YjU1YWJjZjhhYTMxNzViMjU2ZmM3ZWYwNTJhMDlmNDRlNGRjZDUyNWVkMThiNTI1NTc0MzVkZTU","altText":"200_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f6b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIzfGltYWdlL2pwZWd8YURWbEwyZzFOQzh4TlRBNE1EVTVNelk0TmpVMU9DOHhNakJmTURJd01EQXdNR013TURBelpqWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGI0MjYzY2I2MTMxZDFjNzZmYTA5ZjQwNjA1Njc4Zjk3YThhYzQ2YjhhOGY4ZjUwMGU2MTc3N2MwYTcxY2U0MmQ","altText":"120_0200000c0003f6b9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f6b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzE2MTJ8aW1hZ2UvanBlZ3xhRGcyTDJnNU1DOHhOVEE0TURVNU1URTJNelF5TWd8N2RhNTUxYTRkMjM3MTliZjhiZWZkMDJkYTk4ODk4OTU0NWFiNGVjNDFkOTU2YzAwZDVkZjVhZjE0NTIwOWE0Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f6b9000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-105","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-105","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["250-105","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918647205","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":60.0,"numberPackageUnits":240.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 5-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51140326","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}