[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-202/353-604/997-404","name":"THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-additional-suction-pad-in-tape-and-reel-packaging-acc--to-iec-60286-3/p/250-202_353-604_997-404","description":"<h2>PCB terminal block, 250 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 250-202/353-604/997-404). It is perfect for custom installations with different mounting types. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 8 A. Ensure that the strip lengths are between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The item's dimensions are 8.5 x 15.5 x 12 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 1.5 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points on one level. The black housing is made of polyamide (PA46) for insulation and the clamping spring is made of a Copper alloy. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THR soldering. Insert the conductor into the board at a 45° angle.. The solder pins measure 0.4 x 0.75 mm in cross-section and 2.4 mm in length and are arranged over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjE0NTZ8aW1hZ2UvanBlZ3xhREZtTDJnME55OHhOVEEyTVRrM05UUTVPRGM0TWd8ZmJhMzE4MTlmYjhjMmE1Yjg3ODk2Njc2NjQ2ZDgxY2JhMWYwY2Y0NGVlNzA1ZjYxNmNmZjQ4YTgzMDYzZTYwYQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFETXhMMmd5TlM4eE5UQTJNVGszTmpVeE5EVTVNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzI1NDQxNzJlYmVmY2QxMTc4ZDdiMjg5ZGI5NjFlZDQ3ZWMzOWU2M2UyNTRjNzdhZmM0N2U5Nzk1NDc0YjNlMw","altText":"1440_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFHSXdMMmd5WXk4eE5UQTJNVGszTmpjM05qY3pOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1ZDE0NzA4YjVkOWY3NmEwODg0ODI3MDMyMTFiNzhjN2RiOGYwMjBmYzE1ODgwY2Q2OTRiN2Q2NmI0MmE4Mw","altText":"1280_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDAyOXxpbWFnZS9qcGVnfGFHVTVMMmc0TVM4eE5UQTJNVGszTnpFMk9UazFNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTlhNDlmM2RiNTg4N2M4YmVlOTc1NjA4ZmJhOTMyNDY3ODQ3YjdmMTMyZjZjOGQ1NzRiMTRhMjk2YTU4YWNkZg","altText":"1024_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQyOXxpbWFnZS9qcGVnfGFHTmlMMmc0WWk4eE5UQTJNVGszTnpRek1qQTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXpNR1ZrWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzMjliYjI3YWFhOTNmZTBjYmI0ZGJkNzA3YjAwNDRhNjllODYyOTFiNzEyYjNiMGZhYzU3OGRmMzMyODJlN2Vh","altText":"768_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5NnxpbWFnZS9qcGVnfGFEUTVMMmc1TXk4eE5UQTJNVGszTnpZNU5ESXpPQzgwT0RCZk1ESXdNREF3TUdJd01EQXpNR1ZrWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkZTBjZmE3ZmZlYzhiM2Q5ZWZlYmQ3MzhjNjQ4MGE1NTM5NDkyOTk2MDRhYWQxNzM5MmQyN2ZmZDI5Y2RlZjdj","altText":"480_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA1fGltYWdlL2pwZWd8YURZeEwyaG1OUzh4TlRBMk1UazNPRFF4TlRFek5DOHhNakJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY2YWNlNDZhNjUxMjk1ZDYxNTUzZTdjN2ZmZDRmOTA4Y2JjOTk1Y2Y2Njc1NTI3ZjE0N2ZiYjExMjBkOWQzNDY","altText":"120_0200000b00030eda000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFETXhMMmd5TlM4eE5UQTJNVGszTmpVeE5EVTVNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzI1NDQxNzJlYmVmY2QxMTc4ZDdiMjg5ZGI5NjFlZDQ3ZWMzOWU2M2UyNTRjNzdhZmM0N2U5Nzk1NDc0YjNlMw","altText":"1440_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFHSXdMMmd5WXk4eE5UQTJNVGszTmpjM05qY3pOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1ZDE0NzA4YjVkOWY3NmEwODg0ODI3MDMyMTFiNzhjN2RiOGYwMjBmYzE1ODgwY2Q2OTRiN2Q2NmI0MmE4Mw","altText":"1280_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDAyOXxpbWFnZS9qcGVnfGFHVTVMMmc0TVM4eE5UQTJNVGszTnpFMk9UazFNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTlhNDlmM2RiNTg4N2M4YmVlOTc1NjA4ZmJhOTMyNDY3ODQ3YjdmMTMyZjZjOGQ1NzRiMTRhMjk2YTU4YWNkZg","altText":"1024_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQyOXxpbWFnZS9qcGVnfGFHTmlMMmc0WWk4eE5UQTJNVGszTnpRek1qQTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXpNR1ZrWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzMjliYjI3YWFhOTNmZTBjYmI0ZGJkNzA3YjAwNDRhNjllODYyOTFiNzEyYjNiMGZhYzU3OGRmMzMyODJlN2Vh","altText":"768_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5NnxpbWFnZS9qcGVnfGFEUTVMMmc1TXk4eE5UQTJNVGszTnpZNU5ESXpPQzgwT0RCZk1ESXdNREF3TUdJd01EQXpNR1ZrWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkZTBjZmE3ZmZlYzhiM2Q5ZWZlYmQ3MzhjNjQ4MGE1NTM5NDkyOTk2MDRhYWQxNzM5MmQyN2ZmZDI5Y2RlZjdj","altText":"480_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA1fGltYWdlL2pwZWd8YURZeEwyaG1OUzh4TlRBMk1UazNPRFF4TlRFek5DOHhNakJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY2YWNlNDZhNjUxMjk1ZDYxNTUzZTdjN2ZmZDRmOTA4Y2JjOTk1Y2Y2Njc1NTI3ZjE0N2ZiYjExMjBkOWQzNDY","altText":"120_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjE0NTZ8aW1hZ2UvanBlZ3xhREZtTDJnME55OHhOVEEyTVRrM05UUTVPRGM0TWd8ZmJhMzE4MTlmYjhjMmE1Yjg3ODk2Njc2NjQ2ZDgxY2JhMWYwY2Y0NGVlNzA1ZjYxNmNmZjQ4YTgzMDYzZTYwYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDA5Nzl8aW1hZ2UvanBlZ3xhR1F5TDJnME1DOHhOVEEyTWpJNE1ETTNNakkxTkF8MmQ0NWIzYjdjM2IzNTIxNzczMmZkNTQzNWUzNDExZWMxMDE4N2I0MjhlNzMzNDZhZGY1ODQzOTZiZGNkNDA2OQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000d00038885000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOemt5TXpBMU5EWXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmNmMDZhMzU0YzI4MDgxYTExNmUzYjZmNmU0MTgwNDRiN2I3MTdlY2E3Njk4ZWU2OWE5MDczZTRlNWIzM2U3Zg","altText":"1440_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHRXlMMmcwTWk4eE5UQTJOemt5TXpJMU1USXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8NzE0NzY0MWI1ZmVkZmIyOTY2OWM0M2JmMWZmYzAyMzIwOWE1Mjc1NTU0NmY4ZGRiNzM1MmVmNjA0MmNlMGEyZg","altText":"1280_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEVm1MMmcwT1M4eE5UQTJOemt5TXpRME56Z3pPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YzhkYmI3NmExMTZiMTlkMjEyYjI3MThkNzYyNjZhNzhiNDZiZmU4NTc2ODE1ZDNjNWRmZjY4OGJiZWRkNWFmMw","altText":"1024_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFERmxMMmcwWkM4eE5UQTJOemt5TXpVM09Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlZTgxMDFjN2Q0MTBhNjQyZDRhY2FkM2M0ODJiNjRlYjBjOTIzZTY1MWUxODQyNDdmOTIyYjQxMjdkOGNhZjI2","altText":"768_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxMnxpbWFnZS9qcGVnfGFHVm1MMmcxTXk4eE5UQTJOemt5TXpjM05UVXhPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhYTk3ZWY3ZDlmMmFiYzE0YzczYjEyZjA4Mjg4MWY3ZTk3MTY1OWQ2ZWRiMzNhZTlhYmZjZTg2NDU4NjhlZmQ0","altText":"480_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg5fGltYWdlL2pwZWd8YURVd0wyaGlNQzh4TlRBMk56a3lORE01T0RFeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDAwMzJhYmNjNTM3NDZmYTc5ZDg5ZjE5NDJiMjE0ZTE4Yzc3ZTRhOTNhNzJlMmFmMTRhMTA0NDUxNTYzNzQyM2M","altText":"120_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg3ODh8aW1hZ2UvanBlZ3xhR1kyTDJneU15OHhOVEEyTnpreU1qTXpNemN5Tmd8M2ZjNTg5Njk2OTA5NzJhZWM3YjRiOTg3MjVlYzkxMTM1YTcwZWQ5ZjFhNTc5Mjg1NjU2YWIzZjIwYWU4MWM0Ng","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURjMUwyZzNZaTh4TlRBM01ESTFPRFF5T1RrNE1pOHlNREJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZDM2NzEwNGJjZTQ4OWFmYWQxNmY1M2ZkMGM2MTQ0OTRjZWE3NjA3ZWVkOGQ2OTA3ODQ2MzA2MWIxMzk4ZTY","altText":"200_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURjMUwyZzNZaTh4TlRBM01ESTFPRFF5T1RrNE1pOHlNREJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZDM2NzEwNGJjZTQ4OWFmYWQxNmY1M2ZkMGM2MTQ0OTRjZWE3NjA3ZWVkOGQ2OTA3ODQ2MzA2MWIxMzk4ZTY","altText":"200_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFERTFMMmd4Wmk4eE5UQTNNREkxTnpnd056TTVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YjZjNjM3MWFjYjU4ZjJjYmU2NzYyNmMxMzkxNjc5ODE0OTNlNTk1NjExZTQ2ZDEwNmY3ZmNhMjFmZWQyNzc0ZQ","altText":"1440_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHUTJMMmd4Wmk4eE5UQTNNREkxTnpnM01qa3lOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MWMzMjBhYjU0Y2E0M2ViNzdiNWU3MzQzOTljMTU4MjYwNjg1MjgwYTk2YTEwYzNkMTI0ZjE4ZmJhZGNjY2U2Mg","altText":"1280_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFETm1MMmcyWlM4eE5UQTNNREkxT0RBMk9UVXpOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MmIwZmQzOTcxNGFjZGVkN2MzYzU0ZjJlNGVlMjg2YWYzMDQ4ZGY0OWRiMDczNTc5YjJmZmVkYWFkZTMyMWVjZg","altText":"1024_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQyNHxpbWFnZS9qcGVnfGFHRTNMMmczTVM4eE5UQTNNREkxT0RFMk56Z3pPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpabUZoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxYTI2YmE4NTk3NzFhZmU3MjE5MGQwNzRjNGM1NzNmNzEwNTI5OWIxNzIzNTczNmZkZTE4ZWJjNDk3OTgzMDgx","altText":"768_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxMHxpbWFnZS9qcGVnfGFEYzRMMmczT0M4eE5UQTNNREkxT0RNMk5EUTBOaTgwT0RCZk1ESXdNREF3TUdNd01EQXpabUZoT1RBd01ERXdNR0kyWDBSRkxtcHdad3xlZDJkZTVmMzY4MGI1MDFhM2MyMjcxODM4OGU4Y2MzNjg3MTdlMWNmYWE5ZDc2MTY4OGQxZjQ5M2JmOWJmNTU3","altText":"480_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURjMUwyZzNZaTh4TlRBM01ESTFPRFF5T1RrNE1pOHlNREJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZDM2NzEwNGJjZTQ4OWFmYWQxNmY1M2ZkMGM2MTQ0OTRjZWE3NjA3ZWVkOGQ2OTA3ODQ2MzA2MWIxMzk4ZTY","altText":"200_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjYwfGltYWdlL2pwZWd8YURkbUwyaGtOeTh4TlRBM01ESTFPVEF4T1Rnd05pOHhNakJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDNmNzY2NTI1ZjViYmYyZmI3YTAyYTIxMzYzMmQ2NzU1N2Y2NjcwZTUxYWVhYjM3ZGIxMTgxNmUwMDgzYmQ0YmQ","altText":"120_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjk0Mjd8aW1hZ2UvanBlZ3xhREk0TDJnMFpDOHhOVEEzTURJMU5qYzVNVFU0TWd8MmU0NmM3MWRkMGZiNjY5MTQxYzI5MjA3Y2NlNDNlNzc4ZjcyY2EyNmNkODEzOWQ1ZmExNzBmOGJiOTVhNjM4Mg","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdZM0wyZzNZUzh4TlRBNE1UQTFOams1TXpNeE1DOHlNREJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDE3MzgxZTg3ODdiNjU5MGExOGU3YjVmNmYyYzkyMTJhN2RiZTc0NGI2NWU0MDM1YmI0NjAzMjIyMzIyNTlkMGM","altText":"200_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdZM0wyZzNZUzh4TlRBNE1UQTFOams1TXpNeE1DOHlNREJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDE3MzgxZTg3ODdiNjU5MGExOGU3YjVmNmYyYzkyMTJhN2RiZTc0NGI2NWU0MDM1YmI0NjAzMjIyMzIyNTlkMGM","altText":"200_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEQTVMMmcxWXk4eE5UQTRNVEExTmpBM05UZ3dOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ZmIyOWVjYmI3OTdjZDkwNmRmOWJmNjhjMGZkOWE1MTAwOTJkNjljZDRkZWJlMDFmNjI5ZDRjM2NhMGZiNzFmYw","altText":"1440_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFHUmhMMmcyTWk4eE5UQTRNVEExTmpJM01qUXhOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MTU3NTUyOTY0MTdjMGVlZWMwYWQzODAzNDUwMDg2YjgwNDg0NTc1ZGJlMDRjNzcyZjFkYjZiN2E1OGIzNWE5OQ","altText":"1280_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFHUTRMMmcyTlM4eE5UQTRNVEExTmpNek56azFNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8OWM1MjQ4YzE2MTNhY2M0OTQ5YmM0MmRmNTRjMzY0YzNhNTFiZmY2NmE4NmMwYTY4M2JhOTdjYzgwNzZhZWRmMw","altText":"1024_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFHSTVMMmcyWmk4eE5UQTRNVEExTmpZd01EQTVOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaalU1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmOTA0ZDE0MWRkM2QwMzIwZDhmMzMxOTU0ZTRiNDVmYTBjNGZhMzUxZmE5NTk4ZmFlZTY3N2YwYmY5ZTkyZmJm","altText":"768_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE2NnxpbWFnZS9qcGVnfGFESTJMMmczTkM4eE5UQTRNVEExTmpjNU5qY3dNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpaalU1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmY2JhMWU5YWJiNzNlNmQzZTEyMzhiYjFlZTg5MzM4OTJkMjIyMjUxZGU2MTg1MzE0OWQ4ZjE5YzA2ZjU0Y2Rk","altText":"480_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdZM0wyZzNZUzh4TlRBNE1UQTFOams1TXpNeE1DOHlNREJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDE3MzgxZTg3ODdiNjU5MGExOGU3YjVmNmYyYzkyMTJhN2RiZTc0NGI2NWU0MDM1YmI0NjAzMjIyMzIyNTlkMGM","altText":"200_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YUdFNUwyaGtOaTh4TlRBNE1UQTFOelUxTURNMk5pOHhNakJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRiNTg1YmRmMGJhNGRiMWY4N2UxNTVmMzJjMGE1OGFmZDM0ZGE1NzcwMzAyOGFlYjdkNGQyZjZiZDUzMDU2ZGY","altText":"120_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTcwOHxpbWFnZS9qcGVnfGFEZGxMMmd3Tnk4eE5UQTRNVEExTlRJeU16Z3pPQXwzODI4OTZhNDBlNTQyOTgzOTRhMWFmYjAwZjQ4YjA4MzQ4OGEzOGExNDlhODUzYjcyZjI0YTEyMzgwZWYzMzJi","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFEWXhMMmd4WlM4eE5UQTJNVGszTmpNeE56azRNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8M2FjMmMwYzg0MjI5N2M1YjY5YTdlODFlYTQxODQ2NTEzNzU4OTY4MGNkYjRlY2U1ZGFhMGJlYTUzNTQzZjA3MQ","altText":"2000_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFETXhMMmd5TlM4eE5UQTJNVGszTmpVeE5EVTVNQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8NzI1NDQxNzJlYmVmY2QxMTc4ZDdiMjg5ZGI5NjFlZDQ3ZWMzOWU2M2UyNTRjNzdhZmM0N2U5Nzk1NDc0YjNlMw","altText":"1440_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU3NXxpbWFnZS9qcGVnfGFHSXdMMmd5WXk4eE5UQTJNVGszTmpjM05qY3pOQzh4TWpnd1h6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8MmI1ZDE0NzA4YjVkOWY3NmEwODg0ODI3MDMyMTFiNzhjN2RiOGYwMjBmYzE1ODgwY2Q2OTRiN2Q2NmI0MmE4Mw","altText":"1280_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDAyOXxpbWFnZS9qcGVnfGFHVTVMMmc0TVM4eE5UQTJNVGszTnpFMk9UazFNQzh4TURJMFh6QXlNREF3TURCaU1EQXdNekJsWkdFd01EQXhNREJpTmw5RVJTNXFjR2N8ZTlhNDlmM2RiNTg4N2M4YmVlOTc1NjA4ZmJhOTMyNDY3ODQ3YjdmMTMyZjZjOGQ1NzRiMTRhMjk2YTU4YWNkZg","altText":"1024_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDQyOXxpbWFnZS9qcGVnfGFHTmlMMmc0WWk4eE5UQTJNVGszTnpRek1qQTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXpNR1ZrWVRBd01ERXdNR0kyWDBSRkxtcHdad3wzMjliYjI3YWFhOTNmZTBjYmI0ZGJkNzA3YjAwNDRhNjllODYyOTFiNzEyYjNiMGZhYzU3OGRmMzMyODJlN2Vh","altText":"768_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5NnxpbWFnZS9qcGVnfGFEUTVMMmc1TXk4eE5UQTJNVGszTnpZNU5ESXpPQzgwT0RCZk1ESXdNREF3TUdJd01EQXpNR1ZrWVRBd01ERXdNR0kyWDBSRkxtcHdad3xkZTBjZmE3ZmZlYzhiM2Q5ZWZlYmQ3MzhjNjQ4MGE1NTM5NDkyOTk2MDRhYWQxNzM5MmQyN2ZmZDI5Y2RlZjdj","altText":"480_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YURFNUwyZzVZUzh4TlRBMk1UazNOemc1TURnME5pOHlNREJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2M2ZkMTgxZjgwYzI3YzQ5MTI1ZmJlMjZjNDhiYjRhNDFkMzY1MDM5YjRmMDEzNzgxYTcxMzc3MTA0MmEwNjU","altText":"200_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00030eda000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA1fGltYWdlL2pwZWd8YURZeEwyaG1OUzh4TlRBMk1UazNPRFF4TlRFek5DOHhNakJmTURJd01EQXdNR0l3TURBek1HVmtZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY2YWNlNDZhNjUxMjk1ZDYxNTUzZTdjN2ZmZDRmOTA4Y2JjOTk1Y2Y2Njc1NTI3ZjE0N2ZiYjExMjBkOWQzNDY","altText":"120_0200000b00030eda000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MjE0NTZ8aW1hZ2UvanBlZ3xhREZtTDJnME55OHhOVEEyTVRrM05UUTVPRGM0TWd8ZmJhMzE4MTlmYjhjMmE1Yjg3ODk2Njc2NjQ2ZDgxY2JhMWYwY2Y0NGVlNzA1ZjYxNmNmZjQ4YTgzMDYzZTYwYQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000b00030eda000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDA5Nzl8aW1hZ2UvanBlZ3xhR1F5TDJnME1DOHhOVEEyTWpJNE1ETTNNakkxTkF8MmQ0NWIzYjdjM2IzNTIxNzczMmZkNTQzNWUzNDExZWMxMDE4N2I0MjhlNzMzNDZhZGY1ODQzOTZiZGNkNDA2OQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000d00038885000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOemt5TXpBMU5EWXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmNmMDZhMzU0YzI4MDgxYTExNmUzYjZmNmU0MTgwNDRiN2I3MTdlY2E3Njk4ZWU2OWE5MDczZTRlNWIzM2U3Zg","altText":"1440_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHRXlMMmcwTWk4eE5UQTJOemt5TXpJMU1USXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8NzE0NzY0MWI1ZmVkZmIyOTY2OWM0M2JmMWZmYzAyMzIwOWE1Mjc1NTU0NmY4ZGRiNzM1MmVmNjA0MmNlMGEyZg","altText":"1280_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEVm1MMmcwT1M4eE5UQTJOemt5TXpRME56Z3pPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YzhkYmI3NmExMTZiMTlkMjEyYjI3MThkNzYyNjZhNzhiNDZiZmU4NTc2ODE1ZDNjNWRmZjY4OGJiZWRkNWFmMw","altText":"1024_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFERmxMMmcwWkM4eE5UQTJOemt5TXpVM09Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlZTgxMDFjN2Q0MTBhNjQyZDRhY2FkM2M0ODJiNjRlYjBjOTIzZTY1MWUxODQyNDdmOTIyYjQxMjdkOGNhZjI2","altText":"768_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxMnxpbWFnZS9qcGVnfGFHVm1MMmcxTXk4eE5UQTJOemt5TXpjM05UVXhPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhYTk3ZWY3ZDlmMmFiYzE0YzczYjEyZjA4Mjg4MWY3ZTk3MTY1OWQ2ZWRiMzNhZTlhYmZjZTg2NDU4NjhlZmQ0","altText":"480_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg5fGltYWdlL2pwZWd8YURVd0wyaGlNQzh4TlRBMk56a3lORE01T0RFeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDAwMzJhYmNjNTM3NDZmYTc5ZDg5ZjE5NDJiMjE0ZTE4Yzc3ZTRhOTNhNzJlMmFmMTRhMTA0NDUxNTYzNzQyM2M","altText":"120_0200000f0002ef85000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg3ODh8aW1hZ2UvanBlZ3xhR1kyTDJneU15OHhOVEEyTnpreU1qTXpNemN5Tmd8M2ZjNTg5Njk2OTA5NzJhZWM3YjRiOTg3MjVlYzkxMTM1YTcwZWQ5ZjFhNTc5Mjg1NjU2YWIzZjIwYWU4MWM0Ng","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURjMUwyZzNZaTh4TlRBM01ESTFPRFF5T1RrNE1pOHlNREJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZDM2NzEwNGJjZTQ4OWFmYWQxNmY1M2ZkMGM2MTQ0OTRjZWE3NjA3ZWVkOGQ2OTA3ODQ2MzA2MWIxMzk4ZTY","altText":"200_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURjMUwyZzNZaTh4TlRBM01ESTFPRFF5T1RrNE1pOHlNREJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZDM2NzEwNGJjZTQ4OWFmYWQxNmY1M2ZkMGM2MTQ0OTRjZWE3NjA3ZWVkOGQ2OTA3ODQ2MzA2MWIxMzk4ZTY","altText":"200_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHRm1MMmd4T0M4eE5UQTNNREkxTnpZME16VTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmFlMTFiMTEzMDdjZDRiYTFhNTkzZmQzYzRmMjgxNWU5OGYyZWZjMjhkYTcwOWViZjFmMGZhZDhmNzQ2OTZkZg","altText":"2000_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFERTFMMmd4Wmk4eE5UQTNNREkxTnpnd056TTVNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YjZjNjM3MWFjYjU4ZjJjYmU2NzYyNmMxMzkxNjc5ODE0OTNlNTk1NjExZTQ2ZDEwNmY3ZmNhMjFmZWQyNzc0ZQ","altText":"1440_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFHUTJMMmd4Wmk4eE5UQTNNREkxTnpnM01qa3lOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MWMzMjBhYjU0Y2E0M2ViNzdiNWU3MzQzOTljMTU4MjYwNjg1MjgwYTk2YTEwYzNkMTI0ZjE4ZmJhZGNjY2U2Mg","altText":"1280_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDAzMXxpbWFnZS9qcGVnfGFETm1MMmcyWlM4eE5UQTNNREkxT0RBMk9UVXpOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlpoWVRrd01EQXhNREJpTmw5RVJTNXFjR2N8MmIwZmQzOTcxNGFjZGVkN2MzYzU0ZjJlNGVlMjg2YWYzMDQ4ZGY0OWRiMDczNTc5YjJmZmVkYWFkZTMyMWVjZg","altText":"1024_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQyNHxpbWFnZS9qcGVnfGFHRTNMMmczTVM4eE5UQTNNREkxT0RFMk56Z3pPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpabUZoT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxYTI2YmE4NTk3NzFhZmU3MjE5MGQwNzRjNGM1NzNmNzEwNTI5OWIxNzIzNTczNmZkZTE4ZWJjNDk3OTgzMDgx","altText":"768_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxMHxpbWFnZS9qcGVnfGFEYzRMMmczT0M4eE5UQTNNREkxT0RNMk5EUTBOaTgwT0RCZk1ESXdNREF3TUdNd01EQXpabUZoT1RBd01ERXdNR0kyWDBSRkxtcHdad3xlZDJkZTVmMzY4MGI1MDFhM2MyMjcxODM4OGU4Y2MzNjg3MTdlMWNmYWE5ZDc2MTY4OGQxZjQ5M2JmOWJmNTU3","altText":"480_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgwfGltYWdlL2pwZWd8YURjMUwyZzNZaTh4TlRBM01ESTFPRFF5T1RrNE1pOHlNREJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2ZDM2NzEwNGJjZTQ4OWFmYWQxNmY1M2ZkMGM2MTQ0OTRjZWE3NjA3ZWVkOGQ2OTA3ODQ2MzA2MWIxMzk4ZTY","altText":"200_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003faa9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjYwfGltYWdlL2pwZWd8YURkbUwyaGtOeTh4TlRBM01ESTFPVEF4T1Rnd05pOHhNakJmTURJd01EQXdNR013TURBelptRmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDNmNzY2NTI1ZjViYmYyZmI3YTAyYTIxMzYzMmQ2NzU1N2Y2NjcwZTUxYWVhYjM3ZGIxMTgxNmUwMDgzYmQ0YmQ","altText":"120_0200000c0003faa9000100b6_DE","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjk0Mjd8aW1hZ2UvanBlZ3xhREk0TDJnMFpDOHhOVEEzTURJMU5qYzVNVFU0TWd8MmU0NmM3MWRkMGZiNjY5MTQxYzI5MjA3Y2NlNDNlNzc4ZjcyY2EyNmNkODEzOWQ1ZmExNzBmOGJiOTVhNjM4Mg","altText":"","galleryIndex":3,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003faa9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdZM0wyZzNZUzh4TlRBNE1UQTFOams1TXpNeE1DOHlNREJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDE3MzgxZTg3ODdiNjU5MGExOGU3YjVmNmYyYzkyMTJhN2RiZTc0NGI2NWU0MDM1YmI0NjAzMjIyMzIyNTlkMGM","altText":"200_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdZM0wyZzNZUzh4TlRBNE1UQTFOams1TXpNeE1DOHlNREJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDE3MzgxZTg3ODdiNjU5MGExOGU3YjVmNmYyYzkyMTJhN2RiZTc0NGI2NWU0MDM1YmI0NjAzMjIyMzIyNTlkMGM","altText":"200_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEVmlMMmcxWWk4eE5UQTRNVEExTmpBeE1ESTNNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8NTg1ZTk1OTc3MWU3ODZmNWE3YTZiOWZkOTdjZjI5YmYzZmQ4YTBhZTFjYWQwNTczYWU0MmMxMjlhZjJlNTlhYg","altText":"2000_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFEQTVMMmcxWXk4eE5UQTRNVEExTmpBM05UZ3dOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8ZmIyOWVjYmI3OTdjZDkwNmRmOWJmNjhjMGZkOWE1MTAwOTJkNjljZDRkZWJlMDFmNjI5ZDRjM2NhMGZiNzFmYw","altText":"1440_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFHUmhMMmcyTWk4eE5UQTRNVEExTmpJM01qUXhOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8MTU3NTUyOTY0MTdjMGVlZWMwYWQzODAzNDUwMDg2YjgwNDg0NTc1ZGJlMDRjNzcyZjFkYjZiN2E1OGIzNWE5OQ","altText":"1280_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFHUTRMMmcyTlM4eE5UQTRNVEExTmpNek56azFNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlkxT1Rnd01EQXhNREJpTmw5RVJTNXFjR2N8OWM1MjQ4YzE2MTNhY2M0OTQ5YmM0MmRmNTRjMzY0YzNhNTFiZmY2NmE4NmMwYTY4M2JhOTdjYzgwNzZhZWRmMw","altText":"1024_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjE5NHxpbWFnZS9qcGVnfGFHSTVMMmcyWmk4eE5UQTRNVEExTmpZd01EQTVOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaalU1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmOTA0ZDE0MWRkM2QwMzIwZDhmMzMxOTU0ZTRiNDVmYTBjNGZhMzUxZmE5NTk4ZmFlZTY3N2YwYmY5ZTkyZmJm","altText":"768_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE2NnxpbWFnZS9qcGVnfGFESTJMMmczTkM4eE5UQTRNVEExTmpjNU5qY3dNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpaalU1T0RBd01ERXdNR0kyWDBSRkxtcHdad3xmY2JhMWU5YWJiNzNlNmQzZTEyMzhiYjFlZTg5MzM4OTJkMjIyMjUxZGU2MTg1MzE0OWQ4ZjE5YzA2ZjU0Y2Rk","altText":"480_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDcyfGltYWdlL2pwZWd8YUdZM0wyZzNZUzh4TlRBNE1UQTFOams1TXpNeE1DOHlNREJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fDE3MzgxZTg3ODdiNjU5MGExOGU3YjVmNmYyYzkyMTJhN2RiZTc0NGI2NWU0MDM1YmI0NjAzMjIyMzIyNTlkMGM","altText":"200_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f598000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YUdFNUwyaGtOaTh4TlRBNE1UQTFOelUxTURNMk5pOHhNakJmTURJd01EQXdNR013TURBelpqVTVPREF3TURFd01HSTJYMFJGTG1wd1p3fGRiNTg1YmRmMGJhNGRiMWY4N2UxNTVmMzJjMGE1OGFmZDM0ZGE1NzcwMzAyOGFlYjdkNGQyZjZiZDUzMDU2ZGY","altText":"120_0200000c0003f598000100b6_DE","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f598000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTcwOHxpbWFnZS9qcGVnfGFEZGxMMmd3Tnk4eE5UQTRNVEExTlRJeU16Z3pPQXwzODI4OTZhNDBlNTQyOTgzOTRhMWFmYjAwZjQ4YjA4MzQ4OGEzOGExNDlhODUzYjcyZjI0YTEyMzgwZWYzMzJi","altText":"","galleryIndex":4,"width":null,"description":"Dimensions in mm<br>W = tape width<br/>R = feed direction","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f598000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-202/353-604/997-404","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strips-with-additional-suction-pad-in-tape-and-reel-packaging-acc--to-iec-60286-3/p/250-202_353-604_997-404","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","250-202/353-604/997-404"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454916275","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":160.0,"numberPackageUnits":160.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60418867","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 250-202/353-604/997-404
THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black