[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-211","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 11-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-211","description":"<h2>PCB terminal block, 250 Series, gray</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 250-211). It is ideal for custom installations with different mounting types. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 8 A. Strip lengths must be between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 40 x 16.7 x 12 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 1.5 mm². It has one level. You can connect eleven potentials / eleven poles using the eleven clamping points. The clamping spring is made of a Copper alloy and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor at a 45° angle.. The solder pins measure 0.4 x 0.75 mm in cross-section and 3.4 mm in length and are organized over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDc4MjQ0fGltYWdlL2pwZWd8YURRMkwyZzVOUzh4TlRBNU16Z3lNalV5TVRNM05BfDY0ZmIyZDZjZTk3YTMzZTI2YzRlNmRhMmNiMGM2NWQxODk4ZjRhMzlkZDY1ZDgyMDhlMzZhNzZkNzVhZGY4NGU","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14531708_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzI0NnxpbWFnZS9qcGVnfGFHTmpMMmhtWWk4eE5UQTVNemd5TXpRek9EZzNPQzh4TkRRd1h6RTBOVE14TnpBNFgwUkZMbXB3Wnd8NzEzYTAwOGRhMWY0MWY1MDNlYjM3NTJhNzBmOWFiM2QxMzAwMzczZjY3NzkxODU5ZmUwZTJjNzVkZjc0MzE5Nw","altText":"1440_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTU3OHxpbWFnZS9qcGVnfGFHWmlMMmhtT1M4eE5UQTVNemd5TXpjek16YzVNQzh4TWpnd1h6RTBOVE14TnpBNFgwUkZMbXB3Wnd8NWQ1MTljODU1Mzg0NGVkMDhmZmE0ZjQ4MGU3MDJkMjI0ZDMzZjY1MDUyMTRlODY2YmVkOGFmODZlNjZiNTc5Mg","altText":"1280_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODUyM3xpbWFnZS9qcGVnfGFESmhMMmhtTXk4eE5UQTVNemd5TXprek1ETTVPQzh4TURJMFh6RTBOVE14TnpBNFgwUkZMbXB3Wnd8MjNhMjlmNTAwMjU4ZjFkYjRlYTMwNjc1ZmE1Zjg4N2YzMDllMWRkZGNhNDFmMzUxZTEyNjNjNDBhMTIxN2Q3MA","altText":"1024_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzMyMHxpbWFnZS9qcGVnfGFEQXdMMmhoTkM4eE5UQTVNemd5TkRFNU1qVTBNaTgzTmpoZk1UUTFNekUzTURoZlJFVXVhbkJufDhiNzlmNGNhY2E4MjViYjViODI3YTMwOTRkZmIxZWY1NTM5NmY5YzEwODBlZmI1MDNkMjYwOWRkNWFlMDQxNTM","altText":"768_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTAzNHxpbWFnZS9qcGVnfGFHUmlMMmc1T1M4eE5UQTVNemd5TkRRNE56UTFOQzgwT0RCZk1UUTFNekUzTURoZlJFVXVhbkJufDIxMGU1MTg1ZjVkMThmNjIxMWIxZWUwNjE3OThlNTI4OWIzNmQ5MjE1MmU1OGEyMDUyNjg2MjA3MmUwOTFkMDA","altText":"480_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14531708_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwNXxpbWFnZS9qcGVnfGFHWXlMMmd6TUM4eE5UQTVNemd5TlRRd05EazFPQzh4TWpCZk1UUTFNekUzTURoZlJFVXVhbkJufDJmNTAyZGQwNWRlZmI2MDE2MGY2YjBjM2Q2NTZhMjVhYWYxZmMyOTk0MDk0ZjkwMWVmZGYwOWQyYmNlM2U4NmM","altText":"120_14531708_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14531708_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531708_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531708_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzI0NnxpbWFnZS9qcGVnfGFHTmpMMmhtWWk4eE5UQTVNemd5TXpRek9EZzNPQzh4TkRRd1h6RTBOVE14TnpBNFgwUkZMbXB3Wnd8NzEzYTAwOGRhMWY0MWY1MDNlYjM3NTJhNzBmOWFiM2QxMzAwMzczZjY3NzkxODU5ZmUwZTJjNzVkZjc0MzE5Nw","altText":"1440_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14531708_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTU3OHxpbWFnZS9qcGVnfGFHWmlMMmhtT1M4eE5UQTVNemd5TXpjek16YzVNQzh4TWpnd1h6RTBOVE14TnpBNFgwUkZMbXB3Wnd8NWQ1MTljODU1Mzg0NGVkMDhmZmE0ZjQ4MGU3MDJkMjI0ZDMzZjY1MDUyMTRlODY2YmVkOGFmODZlNjZiNTc5Mg","altText":"1280_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14531708_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODUyM3xpbWFnZS9qcGVnfGFESmhMMmhtTXk4eE5UQTVNemd5TXprek1ETTVPQzh4TURJMFh6RTBOVE14TnpBNFgwUkZMbXB3Wnd8MjNhMjlmNTAwMjU4ZjFkYjRlYTMwNjc1ZmE1Zjg4N2YzMDllMWRkZGNhNDFmMzUxZTEyNjNjNDBhMTIxN2Q3MA","altText":"1024_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14531708_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzMyMHxpbWFnZS9qcGVnfGFEQXdMMmhoTkM4eE5UQTVNemd5TkRFNU1qVTBNaTgzTmpoZk1UUTFNekUzTURoZlJFVXVhbkJufDhiNzlmNGNhY2E4MjViYjViODI3YTMwOTRkZmIxZWY1NTM5NmY5YzEwODBlZmI1MDNkMjYwOWRkNWFlMDQxNTM","altText":"768_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14531708_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTAzNHxpbWFnZS9qcGVnfGFHUmlMMmc1T1M4eE5UQTVNemd5TkRRNE56UTFOQzgwT0RCZk1UUTFNekUzTURoZlJFVXVhbkJufDIxMGU1MTg1ZjVkMThmNjIxMWIxZWUwNjE3OThlNTI4OWIzNmQ5MjE1MmU1OGEyMDUyNjg2MjA3MmUwOTFkMDA","altText":"480_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14531708_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531708_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwNXxpbWFnZS9qcGVnfGFHWXlMMmd6TUM4eE5UQTVNemd5TlRRd05EazFPQzh4TWpCZk1UUTFNekUzTURoZlJFVXVhbkJufDJmNTAyZGQwNWRlZmI2MDE2MGY2YjBjM2Q2NTZhMjVhYWYxZmMyOTk0MDk0ZjkwMWVmZGYwOWQyYmNlM2U4NmM","altText":"120_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14531708_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDc4MjQ0fGltYWdlL2pwZWd8YURRMkwyZzVOUzh4TlRBNU16Z3lNalV5TVRNM05BfDY0ZmIyZDZjZTk3YTMzZTI2YzRlNmRhMmNiMGM2NWQxODk4ZjRhMzlkZDY1ZDgyMDhlMzZhNzZkNzVhZGY4NGU","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14531708_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOemt5TXpBMU5EWXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmNmMDZhMzU0YzI4MDgxYTExNmUzYjZmNmU0MTgwNDRiN2I3MTdlY2E3Njk4ZWU2OWE5MDczZTRlNWIzM2U3Zg","altText":"1440_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHRXlMMmcwTWk4eE5UQTJOemt5TXpJMU1USXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8NzE0NzY0MWI1ZmVkZmIyOTY2OWM0M2JmMWZmYzAyMzIwOWE1Mjc1NTU0NmY4ZGRiNzM1MmVmNjA0MmNlMGEyZg","altText":"1280_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEVm1MMmcwT1M4eE5UQTJOemt5TXpRME56Z3pPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YzhkYmI3NmExMTZiMTlkMjEyYjI3MThkNzYyNjZhNzhiNDZiZmU4NTc2ODE1ZDNjNWRmZjY4OGJiZWRkNWFmMw","altText":"1024_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFERmxMMmcwWkM4eE5UQTJOemt5TXpVM09Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlZTgxMDFjN2Q0MTBhNjQyZDRhY2FkM2M0ODJiNjRlYjBjOTIzZTY1MWUxODQyNDdmOTIyYjQxMjdkOGNhZjI2","altText":"768_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxMnxpbWFnZS9qcGVnfGFHVm1MMmcxTXk4eE5UQTJOemt5TXpjM05UVXhPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhYTk3ZWY3ZDlmMmFiYzE0YzczYjEyZjA4Mjg4MWY3ZTk3MTY1OWQ2ZWRiMzNhZTlhYmZjZTg2NDU4NjhlZmQ0","altText":"480_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg5fGltYWdlL2pwZWd8YURVd0wyaGlNQzh4TlRBMk56a3lORE01T0RFeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDAwMzJhYmNjNTM3NDZmYTc5ZDg5ZjE5NDJiMjE0ZTE4Yzc3ZTRhOTNhNzJlMmFmMTRhMTA0NDUxNTYzNzQyM2M","altText":"120_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg3ODh8aW1hZ2UvanBlZ3xhR1kyTDJneU15OHhOVEEyTnpreU1qTXpNemN5Tmd8M2ZjNTg5Njk2OTA5NzJhZWM3YjRiOTg3MjVlYzkxMTM1YTcwZWQ5ZjFhNTc5Mjg1NjU2YWIzZjIwYWU4MWM0Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxfGltYWdlL2pwZWd8YURrNUwyZzNaUzh4TlRBM09URXhOamt6TVRFd01pOHlNREJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxODk4OWFmYzdmMWRhMWJkYzEwZDMzYWNmNGVmYmEzMWEwODhhN2JiMDBkZTkxMTMxYjRmMDkwYzkxMWFjYTg","altText":"200_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxfGltYWdlL2pwZWd8YURrNUwyZzNaUzh4TlRBM09URXhOamt6TVRFd01pOHlNREJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxODk4OWFmYzdmMWRhMWJkYzEwZDMzYWNmNGVmYmEzMWEwODhhN2JiMDBkZTkxMTMxYjRmMDkwYzkxMWFjYTg","altText":"200_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHTTNMMmd3WkM4eE5UQTNPVEV4TlRjeE9EWTROaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmJkZGVmZmJjYjIzZWNlZmY4ZDg3YzQwYTk3YTIxNWE2ZDdlYTgzNzBmNzA5OWM5MmRiZDk1OTlmOTc5Mzk5MQ","altText":"1440_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFEazRMMmd4TkM4eE5UQTNPVEV4TlRreE5USTVOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA0NDVjN2ZjZjI5MmE1ZTg4YjJkYjY0MmQ1MWMzMzFkMjNlZGRjZWEzOTQ3YWQ1ZjIyZDNiMDU5NjdlOTM3OQ","altText":"1280_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHTXlMMmcyTXk4eE5UQTNPVEV4TmpFM056UXpPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8YjA5M2I0Y2Y0MWM0NDFkNzEyZGVkZDZmZGI3OGZkMDhiYjU2YmRiOTcwM2ZlYTlkZDc4YjBjN2JlMDY5MzkyNQ","altText":"1024_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTA5NXxpbWFnZS9qcGVnfGFEa3lMMmcyWVM4eE5UQTNPVEV4TmpNM05EQTBOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaamMwT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4NzJjOWI5ZDM5Y2JjNThhMTU5NjIzZmM4NzEyOTAyNGFmOGJjY2Y2MjJkODg4NjA2YzM3MGRmNzVhNWZjOWJl","altText":"768_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM0OXxpbWFnZS9qcGVnfGFHTTVMMmczTnk4eE5UQTNPVEV4Tmpjek5EUTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaamMwT1RBd01ERXdNR0kyWDBSRkxtcHdad3xlYWEwNDJjYzMxNTM2NmQ3N2I3MmU3ZDJjOTA3NjkxZTYzYTI5YzMwNjg5ZWJhODlmMzMwYzcwYmRlZGViM2M1","altText":"480_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxfGltYWdlL2pwZWd8YURrNUwyZzNaUzh4TlRBM09URXhOamt6TVRFd01pOHlNREJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxODk4OWFmYzdmMWRhMWJkYzEwZDMzYWNmNGVmYmEzMWEwODhhN2JiMDBkZTkxMTMxYjRmMDkwYzkxMWFjYTg","altText":"200_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YUdVNEwyaGtOeTh4TlRBM09URXhOelE0T0RFMU9DOHhNakJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5YTM3MWNkYzQxODhlM2VlZWE3MGE1NGQ0Nzg3Njc1ODE1ZTc4M2U0ZGUyZTdkMzFjYmY3ZmVlOTFhNTZhYzA","altText":"120_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg1Nzh8aW1hZ2UvanBlZ3xhRGMzTDJnMVlpOHhOVEEzT1RFeE5EYzJPRFF4TkF8MjE5YzU3NTc4MjE1MmIyMDNjZWU5YmRjZjU1YWQxMDc0MzViY2JiYjI0NDc0NzdiNGQ0OWYyZTE2MmJhNzNiNQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531708_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531708_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzIxMTV8aW1hZ2UvanBlZ3xhR1psTDJobU1TOHhOVEE1TXpneU16RTNOamN6TkM4eU1EQXdYekUwTlRNeE56QTRYMFJGTG1wd1p3fGFkYzY2NDZhOGY5OTBiZTE3ZWU5NGRhZjU1YmQ2OGQ1NzIwMGI5ZTIzZTk3MDc0NzRjNzk4MjdhNTQzMDdlOGI","altText":"2000_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14531708_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzI0NnxpbWFnZS9qcGVnfGFHTmpMMmhtWWk4eE5UQTVNemd5TXpRek9EZzNPQzh4TkRRd1h6RTBOVE14TnpBNFgwUkZMbXB3Wnd8NzEzYTAwOGRhMWY0MWY1MDNlYjM3NTJhNzBmOWFiM2QxMzAwMzczZjY3NzkxODU5ZmUwZTJjNzVkZjc0MzE5Nw","altText":"1440_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14531708_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTU3OHxpbWFnZS9qcGVnfGFHWmlMMmhtT1M4eE5UQTVNemd5TXpjek16YzVNQzh4TWpnd1h6RTBOVE14TnpBNFgwUkZMbXB3Wnd8NWQ1MTljODU1Mzg0NGVkMDhmZmE0ZjQ4MGU3MDJkMjI0ZDMzZjY1MDUyMTRlODY2YmVkOGFmODZlNjZiNTc5Mg","altText":"1280_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14531708_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODUyM3xpbWFnZS9qcGVnfGFESmhMMmhtTXk4eE5UQTVNemd5TXprek1ETTVPQzh4TURJMFh6RTBOVE14TnpBNFgwUkZMbXB3Wnd8MjNhMjlmNTAwMjU4ZjFkYjRlYTMwNjc1ZmE1Zjg4N2YzMDllMWRkZGNhNDFmMzUxZTEyNjNjNDBhMTIxN2Q3MA","altText":"1024_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14531708_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzMyMHxpbWFnZS9qcGVnfGFEQXdMMmhoTkM4eE5UQTVNemd5TkRFNU1qVTBNaTgzTmpoZk1UUTFNekUzTURoZlJFVXVhbkJufDhiNzlmNGNhY2E4MjViYjViODI3YTMwOTRkZmIxZWY1NTM5NmY5YzEwODBlZmI1MDNkMjYwOWRkNWFlMDQxNTM","altText":"768_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14531708_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTAzNHxpbWFnZS9qcGVnfGFHUmlMMmc1T1M4eE5UQTVNemd5TkRRNE56UTFOQzgwT0RCZk1UUTFNekUzTURoZlJFVXVhbkJufDIxMGU1MTg1ZjVkMThmNjIxMWIxZWUwNjE3OThlNTI4OWIzNmQ5MjE1MmU1OGEyMDUyNjg2MjA3MmUwOTFkMDA","altText":"480_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14531708_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMxNnxpbWFnZS9qcGVnfGFEQmhMMmc1TXk4eE5UQTVNemd5TkRZNE5EQTJNaTh5TURCZk1UUTFNekUzTURoZlJFVXVhbkJufDI1OGJmYzNkODE4M2U0ZmY2NDZlZjMzMzM2Y2MyMTgxZWUwOTA3MmExMzdlMDU4ZjgzYTE1NzZmZTA1MzY0M2Y","altText":"200_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14531708_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14531708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwNXxpbWFnZS9qcGVnfGFHWXlMMmd6TUM4eE5UQTVNemd5TlRRd05EazFPQzh4TWpCZk1UUTFNekUzTURoZlJFVXVhbkJufDJmNTAyZGQwNWRlZmI2MDE2MGY2YjBjM2Q2NTZhMjVhYWYxZmMyOTk0MDk0ZjkwMWVmZGYwOWQyYmNlM2U4NmM","altText":"120_14531708_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14531708_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDc4MjQ0fGltYWdlL2pwZWd8YURRMkwyZzVOUzh4TlRBNU16Z3lNalV5TVRNM05BfDY0ZmIyZDZjZTk3YTMzZTI2YzRlNmRhMmNiMGM2NWQxODk4ZjRhMzlkZDY1ZDgyMDhlMzZhNzZkNzVhZGY4NGU","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14531708_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEazRMMmd3Wmk4eE5UQTJOemt5TWpreU16VTFNQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8OGExNDk2M2RiMDBlNDQ5MzgxMTg3YTEwOTc0M2JhN2JmYWU1ZjU2MDZjYjRjZTEyYzc1YjJlY2RjNGIyMmMyNw","altText":"2000_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHUXlMMmd6WWk4eE5UQTJOemt5TXpBMU5EWXlNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YmNmMDZhMzU0YzI4MDgxYTExNmUzYjZmNmU0MTgwNDRiN2I3MTdlY2E3Njk4ZWU2OWE5MDczZTRlNWIzM2U3Zg","altText":"1440_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFHRXlMMmcwTWk4eE5UQTJOemt5TXpJMU1USXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8NzE0NzY0MWI1ZmVkZmIyOTY2OWM0M2JmMWZmYzAyMzIwOWE1Mjc1NTU0NmY4ZGRiNzM1MmVmNjA0MmNlMGEyZg","altText":"1280_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFEVm1MMmcwT1M4eE5UQTJOemt5TXpRME56Z3pPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVZtT0RVd01EQXhNREJpTmw5RlRpNXFjR2N8YzhkYmI3NmExMTZiMTlkMjEyYjI3MThkNzYyNjZhNzhiNDZiZmU4NTc2ODE1ZDNjNWRmZjY4OGJiZWRkNWFmMw","altText":"1024_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMyNHxpbWFnZS9qcGVnfGFERmxMMmcwWkM4eE5UQTJOemt5TXpVM09Ea3hNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlZTgxMDFjN2Q0MTBhNjQyZDRhY2FkM2M0ODJiNjRlYjBjOTIzZTY1MWUxODQyNDdmOTIyYjQxMjdkOGNhZjI2","altText":"768_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzUxMnxpbWFnZS9qcGVnfGFHVm1MMmcxTXk4eE5UQTJOemt5TXpjM05UVXhPQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaV1k0TlRBd01ERXdNR0kyWDBWT0xtcHdad3xhYTk3ZWY3ZDlmMmFiYzE0YzczYjEyZjA4Mjg4MWY3ZTk3MTY1OWQ2ZWRiMzNhZTlhYmZjZTg2NDU4NjhlZmQ0","altText":"480_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzc3fGltYWdlL2pwZWd8YUdKbUwyZzFZUzh4TlRBMk56a3lNemszTWpFeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDdmYWQwZTMwMjU5Yzk0N2Y2NTUxNDc5MTlmZDYyODk0MmI2YTI1NmY4ZmJiODRhNzlkZDA3ZTYwZTllMjcyZDc","altText":"200_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002ef85000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODg5fGltYWdlL2pwZWd8YURVd0wyaGlNQzh4TlRBMk56a3lORE01T0RFeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpXWTROVEF3TURFd01HSTJYMFZPTG1wd1p3fDAwMzJhYmNjNTM3NDZmYTc5ZDg5ZjE5NDJiMjE0ZTE4Yzc3ZTRhOTNhNzJlMmFmMTRhMTA0NDUxNTYzNzQyM2M","altText":"120_0200000f0002ef85000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODg3ODh8aW1hZ2UvanBlZ3xhR1kyTDJneU15OHhOVEEyTnpreU1qTXpNemN5Tmd8M2ZjNTg5Njk2OTA5NzJhZWM3YjRiOTg3MjVlYzkxMTM1YTcwZWQ5ZjFhNTc5Mjg1NjU2YWIzZjIwYWU4MWM0Ng","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002ef85000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxfGltYWdlL2pwZWd8YURrNUwyZzNaUzh4TlRBM09URXhOamt6TVRFd01pOHlNREJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxODk4OWFmYzdmMWRhMWJkYzEwZDMzYWNmNGVmYmEzMWEwODhhN2JiMDBkZTkxMTMxYjRmMDkwYzkxMWFjYTg","altText":"200_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxfGltYWdlL2pwZWd8YURrNUwyZzNaUzh4TlRBM09URXhOamt6TVRFd01pOHlNREJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxODk4OWFmYzdmMWRhMWJkYzEwZDMzYWNmNGVmYmEzMWEwODhhN2JiMDBkZTkxMTMxYjRmMDkwYzkxMWFjYTg","altText":"200_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHSTRMMmd3Tnk4eE5UQTNPVEV4TlRVNE56WXhOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8MjdhZGFhMDY2MjdlZGVhZjQ1MDIxODg4YzQzYmU4NWM2NWMxYzc5MTE5OTk0YTdjMDA0N2Q3MTRlYzRlZTQyZA","altText":"2000_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHTTNMMmd3WkM4eE5UQTNPVEV4TlRjeE9EWTROaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NmJkZGVmZmJjYjIzZWNlZmY4ZDg3YzQwYTk3YTIxNWE2ZDdlYTgzNzBmNzA5OWM5MmRiZDk1OTlmOTc5Mzk5MQ","altText":"1440_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFEazRMMmd4TkM4eE5UQTNPVEV4TlRreE5USTVOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDA0NDVjN2ZjZjI5MmE1ZTg4YjJkYjY0MmQ1MWMzMzFkMjNlZGRjZWEzOTQ3YWQ1ZjIyZDNiMDU5NjdlOTM3OQ","altText":"1280_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODU5N3xpbWFnZS9qcGVnfGFHTXlMMmcyTXk4eE5UQTNPVEV4TmpFM056UXpPQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlkzTkRrd01EQXhNREJpTmw5RVJTNXFjR2N8YjA5M2I0Y2Y0MWM0NDFkNzEyZGVkZDZmZGI3OGZkMDhiYjU2YmRiOTcwM2ZlYTlkZDc4YjBjN2JlMDY5MzkyNQ","altText":"1024_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTA5NXxpbWFnZS9qcGVnfGFEa3lMMmcyWVM4eE5UQTNPVEV4TmpNM05EQTBOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaamMwT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4NzJjOWI5ZDM5Y2JjNThhMTU5NjIzZmM4NzEyOTAyNGFmOGJjY2Y2MjJkODg4NjA2YzM3MGRmNzVhNWZjOWJl","altText":"768_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM0OXxpbWFnZS9qcGVnfGFHTTVMMmczTnk4eE5UQTNPVEV4Tmpjek5EUTVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaamMwT1RBd01ERXdNR0kyWDBSRkxtcHdad3xlYWEwNDJjYzMxNTM2NmQ3N2I3MmU3ZDJjOTA3NjkxZTYzYTI5YzMwNjg5ZWJhODlmMzMwYzcwYmRlZGViM2M1","altText":"480_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIxfGltYWdlL2pwZWd8YURrNUwyZzNaUzh4TlRBM09URXhOamt6TVRFd01pOHlNREJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUxODk4OWFmYzdmMWRhMWJkYzEwZDMzYWNmNGVmYmEzMWEwODhhN2JiMDBkZTkxMTMxYjRmMDkwYzkxMWFjYTg","altText":"200_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f749000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzYwfGltYWdlL2pwZWd8YUdVNEwyaGtOeTh4TlRBM09URXhOelE0T0RFMU9DOHhNakJmTURJd01EQXdNR013TURBelpqYzBPVEF3TURFd01HSTJYMFJGTG1wd1p3fDY5YTM3MWNkYzQxODhlM2VlZWE3MGE1NGQ0Nzg3Njc1ODE1ZTc4M2U0ZGUyZTdkMzFjYmY3ZmVlOTFhNTZhYzA","altText":"120_0200000c0003f749000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f749000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzg1Nzh8aW1hZ2UvanBlZ3xhRGMzTDJnMVlpOHhOVEEzT1RFeE5EYzJPRFF4TkF8MjE5YzU3NTc4MjE1MmIyMDNjZWU5YmRjZjU1YWQxMDc0MzViY2JiYjI0NDc0NzdiNGQ0OWYyZTE2MmJhNzNiNQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f749000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-211","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-211","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["250-211","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918648813","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":30.0,"numberPackageUnits":120.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 11-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51140422","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}