[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-306","name":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 6-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-push-buttons/p/250-306","description":"<h2>PCB terminal block, 250 Series, solder pin dimensions 0.4 x 0.75 mm</h2><br/><br/>This PCB terminal block (item number 250-306) is designed to connect conductors quickly and easily. You can count on trusted safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 160 V and is designed for use with a rated current of up to 4 A. Ensure that the strip lengths are between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The dimensions are 16.5 x 16.7 x 12 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 0.5 mm². It has one level. You can connect six potentials / six poles using the six clamping points. The clamping spring is made of a Copper alloy and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor at a 45° angle.. The solder pins are organized over the entire terminal strip (in-line). They are 0.4 x 0.75 mm cross-section and 3.6 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODQ1Mzh8aW1hZ2UvanBlZ3xhRGszTDJoa1lTOHhOVEEzT1RJNE1UQXdNRFEzT0F8NmNjZmI5NTlkOTE5ODQzMDA0MzFlODVkN2I0ZWJiNzBjZDMyYTQ3ODk5MjJlNjNiNjdjNjEzODFiYzYzMGM0ZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFHRTVMMmczTUM4eE5UQTNPVEk0TWpBeE5qSTROaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8M2M5MzgxZjFjMjZkY2ZkM2Q1NjI1Yzc0MzhjM2Q3ZjQyMjYzOGRmZTM5ZTBjY2M5ZjYzNGFlMGE4N2JlOTBmZA","altText":"1440_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFHVTVMMmcyWmk4eE5UQTNPVEk0TWpBNE1UZ3lNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJhOGM4OTUyMzIyYjRhMmE5YTQ4Mjc1YjgyMTY1OTM4Mzg5M2MwZjIzZDg0ZjM4NWMwNjFkMTMxYWYxMTdmNA","altText":"1280_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUzM3xpbWFnZS9qcGVnfGFEZ3lMMmcyT1M4eE5UQTNPVEk0TWpJME5UWTJNaTh4TURJMFh6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMDRmYTE5NzFhNTE4NzkzY2QxOWZlMzUzZDU0MzFmM2I1YmZkNTY1NzI1OWJiZTc0M2U1OGM1ZGRiYzhkMA","altText":"1024_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY1MXxpbWFnZS9qcGVnfGFERmpMMmcyTXk4eE5UQTNPVEk0TWpRd09UVXdNaTgzTmpoZk1ESXdNREF3TVRZd01EQXpNMlpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmM2I3MTVmZTQ5YWNmZWYxZTYwOWNjNDY0MmNhMmFlOTdjZmI2YzRmZGMxYWQxNzA0MGFlNWYwODBjNjgzMzRh","altText":"768_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3OXxpbWFnZS9qcGVnfGFHWXpMMmcxWlM4eE5UQTNPVEk0TWpVM016TTBNaTgwT0RCZk1ESXdNREF3TVRZd01EQXpNMlpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYWExOTg2ZmZkMmI2MGM0NGI4YTMxNzQzMGVlMmRmMTYzNWQyZmZjMjVkYjVmNzdmYjI1N2QzNWU1Mjg5NWJh","altText":"480_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA2fGltYWdlL2pwZWd8YUROa0wyZ3dOQzh4TlRBM09USTRNek01TWpVME1pOHhNakJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxZThiYzdlNjYyNTZhZGI0ZWM5MGJlZTk3MTc3Yjk3MGFlNjE5ZjIyMDdkNTE3YTgwMzE0NzMzMmQ3YmQ5MzY","altText":"120_0200001600033fc5000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFHRTVMMmczTUM4eE5UQTNPVEk0TWpBeE5qSTROaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8M2M5MzgxZjFjMjZkY2ZkM2Q1NjI1Yzc0MzhjM2Q3ZjQyMjYzOGRmZTM5ZTBjY2M5ZjYzNGFlMGE4N2JlOTBmZA","altText":"1440_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFHVTVMMmcyWmk4eE5UQTNPVEk0TWpBNE1UZ3lNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJhOGM4OTUyMzIyYjRhMmE5YTQ4Mjc1YjgyMTY1OTM4Mzg5M2MwZjIzZDg0ZjM4NWMwNjFkMTMxYWYxMTdmNA","altText":"1280_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUzM3xpbWFnZS9qcGVnfGFEZ3lMMmcyT1M4eE5UQTNPVEk0TWpJME5UWTJNaTh4TURJMFh6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMDRmYTE5NzFhNTE4NzkzY2QxOWZlMzUzZDU0MzFmM2I1YmZkNTY1NzI1OWJiZTc0M2U1OGM1ZGRiYzhkMA","altText":"1024_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY1MXxpbWFnZS9qcGVnfGFERmpMMmcyTXk4eE5UQTNPVEk0TWpRd09UVXdNaTgzTmpoZk1ESXdNREF3TVRZd01EQXpNMlpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmM2I3MTVmZTQ5YWNmZWYxZTYwOWNjNDY0MmNhMmFlOTdjZmI2YzRmZGMxYWQxNzA0MGFlNWYwODBjNjgzMzRh","altText":"768_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3OXxpbWFnZS9qcGVnfGFHWXpMMmcxWlM4eE5UQTNPVEk0TWpVM016TTBNaTgwT0RCZk1ESXdNREF3TVRZd01EQXpNMlpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYWExOTg2ZmZkMmI2MGM0NGI4YTMxNzQzMGVlMmRmMTYzNWQyZmZjMjVkYjVmNzdmYjI1N2QzNWU1Mjg5NWJh","altText":"480_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA2fGltYWdlL2pwZWd8YUROa0wyZ3dOQzh4TlRBM09USTRNek01TWpVME1pOHhNakJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxZThiYzdlNjYyNTZhZGI0ZWM5MGJlZTk3MTc3Yjk3MGFlNjE5ZjIyMDdkNTE3YTgwMzE0NzMzMmQ3YmQ5MzY","altText":"120_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODQ1Mzh8aW1hZ2UvanBlZ3xhRGszTDJoa1lTOHhOVEEzT1RJNE1UQXdNRFEzT0F8NmNjZmI5NTlkOTE5ODQzMDA0MzFlODVkN2I0ZWJiNzBjZDMyYTQ3ODk5MjJlNjNiNjdjNjEzODFiYzYzMGM0ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEYzRMMmhsTkM4eE5UQTJOelV6T1RBM09URTVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8YzYzNWQzNzFhYzJhOGRjNDgwYzQ2ZDI3NDI4MTE5OWM5ZTEyZjE1NzIyMWI0NDM3NDBiMDRhMTA2ZTAwNGE4ZA","altText":"1440_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEbGhMMmhsWVM4eE5UQTJOelV6T1RJeE1ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8MmE3YmZiOTg0MjUzYTE3ZjhjMzU1MTlkYmU0ZDViZDRkNTU3ZGMzMTcyYTVhYjg5YWM2YzA3ZjI4OGIzMjczMA","altText":"1280_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEVmhMMmhsWlM4eE5UQTJOelV6T1RNME1UTTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8N2I2ZTk1MDVhOWEzMTQ2NjY3N2UyNmY2MjNjYzkwZjMxMWI2MzI3ZGZlM2I2ZTg0ZTYxM2U0MGU3ZTlkYjVlZg","altText":"1024_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFERTJMMmhtTlM4eE5UQTJOelV6T1RVek56azFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmYjU5M2U5YzA3YzhjNzZlNzZlOTAxNGI2M2VmNDA0Zjg3N2IzMjJiNjAzZmZhNzk2NDhjZjljYzk1OGYzYzI3","altText":"768_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjUwOHxpbWFnZS9qcGVnfGFEZG1MMmhtT0M4eE5UQTJOelV6T1RZek5qSTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYxMDk5ZDlhMWZmOTdhMzVlNzEyMDI5YzM4MGQzMjQxYWY5MDQxMGUxOGM5MjljMzgzODNjOTc3NzZhNzlm","altText":"480_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YUdGbUwyZ3dNQzh4TlRBMk56VTBNREUyTURVME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIxMWI4OTNmNWIwNmZiOTZlOWRhNThlMjFkMzBiODgyMjgzZGJjNmExMDBhOWQ5NzdiYzE1YjQxMDQ1NGYzY2U","altText":"120_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM3MjR8aW1hZ2UvanBlZ3xhRGd3TDJnNFlpOHhOVEEyTnpVek9EVTFORGt4TUF8NmNkZDRhOGQ2ZjIxYWJjNWZlOGY5MGNhNzlhNGQyOGU3ZmU0ODllMWFhZjc5ZjFlNDhlNzFkN2U3NDcyMjU3MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURObUwyZzJPQzh4TlRBMk9EWTJOekkwT0RZM01DOHlNREJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fGYzOGJmNTgxZDFjZmE2MzJhZWEzMGQ1M2NhODQ3NTM5OTVjMThmMmQ0ZDczZmY0NmZkNWQxN2NlODM5NjY3N2Q","altText":"200_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURObUwyZzJPQzh4TlRBMk9EWTJOekkwT0RZM01DOHlNREJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fGYzOGJmNTgxZDFjZmE2MzJhZWEzMGQ1M2NhODQ3NTM5OTVjMThmMmQ0ZDczZmY0NmZkNWQxN2NlODM5NjY3N2Q","altText":"200_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEWm1MMmhqWWk4eE5UQTJPRFkyTmpReU9UUTNNQzh4TkRRd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8M2MzNmRmYzIyN2NmZjQ5YmYwZGM1NzhhZWYxZTY3NGZmZDU5NTkwMTY3ZjhiZDZmY2U2NjM0ODcyMWE0YzllMw","altText":"1440_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEUTJMMmhqTnk4eE5UQTJPRFkyTmpVNU16TXhNQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8YTU1ODNkM2NjZDI5YTA3NTdlNjYxYjgxNmYzYTBlNGIyN2JkM2JhYzQ3MjNlYTI4ODUyN2QxY2UzNTk5ODcwZQ","altText":"1280_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFETTNMMmhqTVM4eE5UQTJPRFkyTmpjeU5ETTRNaTh4TURJMFh6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8NThlMTJiMGU1NmFlZDVkNzdkZTUyNzdjN2M5MjM5ZmVlOWM3MDkwZjI0NjgwM2JkZTliMTZiNWYzOGMxNTZkZA","altText":"1024_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM2M3xpbWFnZS9qcGVnfGFEYzRMMmhpWkM4eE5UQTJPRFkyTmpnMU5UUTFOQzgzTmpoZk1ESXdNREF3TVRZd01EQXpOVFUzT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4YmVkMzAyODBkODZmNmQxZWU0OWEzYzNjMGY0MjJlNWIxZWMxNTdjMDFjNDIxMjRjN2Q3OGMyYjExNWMxOGFi","altText":"768_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAwN3xpbWFnZS9qcGVnfGFHRTFMMmcyWlM4eE5UQTJPRFkyTnpBNE5EZ3pNQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOVFUzT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxY2Y4NTc1MmFkOWE0MzdhNTgyNTc3YTQ4Y2ZhYTlkYTI3YWVjNDQ0ODczNjBjM2YzNzQ5MTUxMGIwYmQ2M2Yy","altText":"480_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURObUwyZzJPQzh4TlRBMk9EWTJOekkwT0RZM01DOHlNREJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fGYzOGJmNTgxZDFjZmE2MzJhZWEzMGQ1M2NhODQ3NTM5OTVjMThmMmQ0ZDczZmY0NmZkNWQxN2NlODM5NjY3N2Q","altText":"200_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgzfGltYWdlL2pwZWd8YUdSbUwyZzFOaTh4TlRBMk9EWTJOemMzTWprMU9DOHhNakJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlY2M5YmNmYjdjZWIxZGU4YmM4OTY2OTA4MDAzOWRhOTk0NTM2Y2VkNGQ2ODQ0NzA3NjA4NDVlNGViYWU0ZGY","altText":"120_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc0MDJ8aW1hZ2UvanBlZ3xhRFl4TDJoalpTOHhOVEEyT0RZMk5UVTBORGN6TkF8Zjg3MTZlOGI4ODFlMTc2M2U5OGVkNzk0ODcxMzZjODVkOTRiNDBlMzgwNWQwNTY0YWFmMGQ3NzAwY2QxNGY2Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFESTJMMmhpWmk4eE5UQTNPVEk0TVRneE9UWTNPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzFjMDhiZjBkYmNkZTg1Nzk1NzZiZDI3MGM5ZmE5ZmZmMDY4ODYxYzkyODcwZmQ0YWYwOWU1ZTBiNmMzNmM5NA","altText":"2000_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFHRTVMMmczTUM4eE5UQTNPVEk0TWpBeE5qSTROaTh4TkRRd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8M2M5MzgxZjFjMjZkY2ZkM2Q1NjI1Yzc0MzhjM2Q3ZjQyMjYzOGRmZTM5ZTBjY2M5ZjYzNGFlMGE4N2JlOTBmZA","altText":"1440_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjE4OHxpbWFnZS9qcGVnfGFHVTVMMmcyWmk4eE5UQTNPVEk0TWpBNE1UZ3lNaTh4TWpnd1h6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJhOGM4OTUyMzIyYjRhMmE5YTQ4Mjc1YjgyMTY1OTM4Mzg5M2MwZjIzZDg0ZjM4NWMwNjFkMTMxYWYxMTdmNA","altText":"1280_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDUzM3xpbWFnZS9qcGVnfGFEZ3lMMmcyT1M4eE5UQTNPVEk0TWpJME5UWTJNaTh4TURJMFh6QXlNREF3TURFMk1EQXdNek5tWXpVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTJiMDRmYTE5NzFhNTE4NzkzY2QxOWZlMzUzZDU0MzFmM2I1YmZkNTY1NzI1OWJiZTc0M2U1OGM1ZGRiYzhkMA","altText":"1024_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTY1MXxpbWFnZS9qcGVnfGFERmpMMmcyTXk4eE5UQTNPVEk0TWpRd09UVXdNaTgzTmpoZk1ESXdNREF3TVRZd01EQXpNMlpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xmM2I3MTVmZTQ5YWNmZWYxZTYwOWNjNDY0MmNhMmFlOTdjZmI2YzRmZGMxYWQxNzA0MGFlNWYwODBjNjgzMzRh","altText":"768_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3OXxpbWFnZS9qcGVnfGFHWXpMMmcxWlM4eE5UQTNPVEk0TWpVM016TTBNaTgwT0RCZk1ESXdNREF3TVRZd01EQXpNMlpqTlRBd01ERXdNR0kyWDBSRkxtcHdad3xhYWExOTg2ZmZkMmI2MGM0NGI4YTMxNzQzMGVlMmRmMTYzNWQyZmZjMjVkYjVmNzdmYjI1N2QzNWU1Mjg5NWJh","altText":"480_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU2fGltYWdlL2pwZWd8YURoakwyZzFPQzh4TlRBM09USTRNamN6TnpFNE1pOHlNREJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGQ0ZWYyM2U3ODlmZjRkMDJlMDI0Y2M3ZWVlYzYxOGJiMGVkOTYxZGQzZTYwZmQzNzcwZDkzOWM4ZjZmNDExN2Q","altText":"200_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600033fc5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTA2fGltYWdlL2pwZWd8YUROa0wyZ3dOQzh4TlRBM09USTRNek01TWpVME1pOHhNakJmTURJd01EQXdNVFl3TURBek0yWmpOVEF3TURFd01HSTJYMFJGTG1wd1p3fDYxZThiYzdlNjYyNTZhZGI0ZWM5MGJlZTk3MTc3Yjk3MGFlNjE5ZjIyMDdkNTE3YTgwMzE0NzMzMmQ3YmQ5MzY","altText":"120_0200001600033fc5000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODQ1Mzh8aW1hZ2UvanBlZ3xhRGszTDJoa1lTOHhOVEEzT1RJNE1UQXdNRFEzT0F8NmNjZmI5NTlkOTE5ODQzMDA0MzFlODVkN2I0ZWJiNzBjZDMyYTQ3ODk5MjJlNjNiNjdjNjEzODFiYzYzMGM0ZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200001600033fc5000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEYzRMMmhsTkM4eE5UQTJOelV6T1RBM09URTVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8YzYzNWQzNzFhYzJhOGRjNDgwYzQ2ZDI3NDI4MTE5OWM5ZTEyZjE1NzIyMWI0NDM3NDBiMDRhMTA2ZTAwNGE4ZA","altText":"1440_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEbGhMMmhsWVM4eE5UQTJOelV6T1RJeE1ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8MmE3YmZiOTg0MjUzYTE3ZjhjMzU1MTlkYmU0ZDViZDRkNTU3ZGMzMTcyYTVhYjg5YWM2YzA3ZjI4OGIzMjczMA","altText":"1280_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEVmhMMmhsWlM4eE5UQTJOelV6T1RNME1UTTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8N2I2ZTk1MDVhOWEzMTQ2NjY3N2UyNmY2MjNjYzkwZjMxMWI2MzI3ZGZlM2I2ZTg0ZTYxM2U0MGU3ZTlkYjVlZg","altText":"1024_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFERTJMMmhtTlM4eE5UQTJOelV6T1RVek56azFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmYjU5M2U5YzA3YzhjNzZlNzZlOTAxNGI2M2VmNDA0Zjg3N2IzMjJiNjAzZmZhNzk2NDhjZjljYzk1OGYzYzI3","altText":"768_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjUwOHxpbWFnZS9qcGVnfGFEZG1MMmhtT0M4eE5UQTJOelV6T1RZek5qSTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYxMDk5ZDlhMWZmOTdhMzVlNzEyMDI5YzM4MGQzMjQxYWY5MDQxMGUxOGM5MjljMzgzODNjOTc3NzZhNzlm","altText":"480_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YUdGbUwyZ3dNQzh4TlRBMk56VTBNREUyTURVME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIxMWI4OTNmNWIwNmZiOTZlOWRhNThlMjFkMzBiODgyMjgzZGJjNmExMDBhOWQ5NzdiYzE1YjQxMDQ1NGYzY2U","altText":"120_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM3MjR8aW1hZ2UvanBlZ3xhRGd3TDJnNFlpOHhOVEEyTnpVek9EVTFORGt4TUF8NmNkZDRhOGQ2ZjIxYWJjNWZlOGY5MGNhNzlhNGQyOGU3ZmU0ODllMWFhZjc5ZjFlNDhlNzFkN2U3NDcyMjU3MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURObUwyZzJPQzh4TlRBMk9EWTJOekkwT0RZM01DOHlNREJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fGYzOGJmNTgxZDFjZmE2MzJhZWEzMGQ1M2NhODQ3NTM5OTVjMThmMmQ0ZDczZmY0NmZkNWQxN2NlODM5NjY3N2Q","altText":"200_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURObUwyZzJPQzh4TlRBMk9EWTJOekkwT0RZM01DOHlNREJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fGYzOGJmNTgxZDFjZmE2MzJhZWEzMGQ1M2NhODQ3NTM5OTVjMThmMmQ0ZDczZmY0NmZkNWQxN2NlODM5NjY3N2Q","altText":"200_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEZGxMMmhrTVM4eE5UQTJPRFkyTmpJNU9ETTVPQzh5TURBd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8MTczYTZlNzRmZTNhZDJhMWJiMDljYWRiZTRkNmZkM2VjYzg1ZWQ3YzdmMjMwYTY1OTIyMjhhOWQ4OWRjYTU4ZQ","altText":"2000_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEWm1MMmhqWWk4eE5UQTJPRFkyTmpReU9UUTNNQzh4TkRRd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8M2MzNmRmYzIyN2NmZjQ5YmYwZGM1NzhhZWYxZTY3NGZmZDU5NTkwMTY3ZjhiZDZmY2U2NjM0ODcyMWE0YzllMw","altText":"1440_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFEUTJMMmhqTnk4eE5UQTJPRFkyTmpVNU16TXhNQzh4TWpnd1h6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8YTU1ODNkM2NjZDI5YTA3NTdlNjYxYjgxNmYzYTBlNGIyN2JkM2JhYzQ3MjNlYTI4ODUyN2QxY2UzNTk5ODcwZQ","altText":"1280_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjA4OHxpbWFnZS9qcGVnfGFETTNMMmhqTVM4eE5UQTJPRFkyTmpjeU5ETTRNaTh4TURJMFh6QXlNREF3TURFMk1EQXdNelUxTnprd01EQXhNREJpTmw5RVJTNXFjR2N8NThlMTJiMGU1NmFlZDVkNzdkZTUyNzdjN2M5MjM5ZmVlOWM3MDkwZjI0NjgwM2JkZTliMTZiNWYzOGMxNTZkZA","altText":"1024_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTM2M3xpbWFnZS9qcGVnfGFEYzRMMmhpWkM4eE5UQTJPRFkyTmpnMU5UUTFOQzgzTmpoZk1ESXdNREF3TVRZd01EQXpOVFUzT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4YmVkMzAyODBkODZmNmQxZWU0OWEzYzNjMGY0MjJlNWIxZWMxNTdjMDFjNDIxMjRjN2Q3OGMyYjExNWMxOGFi","altText":"768_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjAwN3xpbWFnZS9qcGVnfGFHRTFMMmcyWlM4eE5UQTJPRFkyTnpBNE5EZ3pNQzgwT0RCZk1ESXdNREF3TVRZd01EQXpOVFUzT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxY2Y4NTc1MmFkOWE0MzdhNTgyNTc3YTQ4Y2ZhYTlkYTI3YWVjNDQ0ODczNjBjM2YzNzQ5MTUxMGIwYmQ2M2Yy","altText":"480_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURObUwyZzJPQzh4TlRBMk9EWTJOekkwT0RZM01DOHlNREJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fGYzOGJmNTgxZDFjZmE2MzJhZWEzMGQ1M2NhODQ3NTM5OTVjMThmMmQ0ZDczZmY0NmZkNWQxN2NlODM5NjY3N2Q","altText":"200_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001600035579000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgzfGltYWdlL2pwZWd8YUdSbUwyZzFOaTh4TlRBMk9EWTJOemMzTWprMU9DOHhNakJmTURJd01EQXdNVFl3TURBek5UVTNPVEF3TURFd01HSTJYMFJGTG1wd1p3fDZlY2M5YmNmYjdjZWIxZGU4YmM4OTY2OTA4MDAzOWRhOTk0NTM2Y2VkNGQ2ODQ0NzA3NjA4NDVlNGViYWU0ZGY","altText":"120_0200001600035579000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001600035579000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjc0MDJ8aW1hZ2UvanBlZ3xhRFl4TDJoalpTOHhOVEEyT0RZMk5UVTBORGN6TkF8Zjg3MTZlOGI4ODFlMTc2M2U5OGVkNzk0ODcxMzZjODVkOTRiNDBlMzgwNWQwNTY0YWFmMGQ3NzAwY2QxNGY2Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001600035579000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-306","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-push-buttons/p/250-306","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","250-306"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4050821573128","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":70.0,"numberPackageUnits":280.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 6-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"2500306","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}