[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-418","name":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 18-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-418","description":"<h2>PCB terminal block, 250 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 250-418) makes connecting wires quick and easy. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 160 V and a rated current of 4 A. Strip lengths must be between 8.5 mm and 9.5 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 46.5 x 16.7 x 12 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 0.5 mm². It has one level. Eighteen potentials can connect eighteen poles using the eighteen clamping points The clamping spring is made of a Copper alloy and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor into the board at an angle of 45°.. The solder pins, which are 0.4 x 0.75 mm in cross-section and 3.6 mm long, are arranged over the entire terminal strip (staggered). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDE5NDJ8aW1hZ2UvanBlZ3xhR1EzTDJobE1DOHhOVEE1TlRjME1qWXlOemczTUF8ZTFhNGZkYzJlYmU0MWM3Nzc1MDNjZDNlNzE0MGI3Y2QxOWNkOTc0MjE3MjljZTQ3ODkwOGNiZDcwY2IzMWNmMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14532018_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODcyNXxpbWFnZS9qcGVnfGFESmlMMmc1TWk4eE5URXpPRFkyTlRreU1qVTVNQzh4TkRRd1h6RTBOVE15TURFNFgwUkZMbXB3Wnd8ZmQ2NjZjNjUxYzQ2NmIwOTE5ZDc2NDY0N2IxYWQzOTVkMjFhOTgyNzUxN2QyMzRhNDhkMzliZmUxMTg2YWFiMw","altText":"1440_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTkwOHxpbWFnZS9qcGVnfGFEWTVMMmcwTmk4eE5URXpPRFkyTmpBNE5qUXpNQzh4TWpnd1h6RTBOVE15TURFNFgwUkZMbXB3Wnd8MjI0OGQzN2VjNWFkY2YzMjlkYjY1NjBlNGY5YjU5MDBhN2ViZGQyZTEyZThkNWE0MGFlMjliMzBkYzQ3NzAzZg","altText":"1280_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MHxpbWFnZS9qcGVnfGFEQXhMMmcwTXk4eE5URXpPRFkyTmpFNE5EY3pOQzh4TURJMFh6RTBOVE15TURFNFgwUkZMbXB3Wnd8Nzg2NTM2OWI4MzViZjBmNjBiYjlkOGRmMGQzMDNkMGJlNzdkY2ViOTdlMzg2YTMwZDhlZmE1OTQ5YTk0ZWNlMw","altText":"1024_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTIxOXxpbWFnZS9qcGVnfGFEazRMMmd6Wmk4eE5URXpPRFkyTmpJNE16QXpPQzgzTmpoZk1UUTFNekl3TVRoZlJFVXVhbkJufGEzNjJhYjYzOWQwYTNmN2RmOTc5Nzg1MDFmYjk4ZDRkNTExYTQ3NGMxZWFiZjdmZmQ5ODRkM2JmNzY1ZjUzYjQ","altText":"768_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyNXxpbWFnZS9qcGVnfGFEbGhMMmd6WXk4eE5URXpPRFkyTmpNME9EVTNOQzgwT0RCZk1UUTFNekl3TVRoZlJFVXVhbkJufDViY2QwYzIxMWZiZWFiZTVjYWEwMTYxYWFmNjNhM2MwOWIzMGJlNmNhYmRjNTQ2OGY5MjM2YjQyYTEzODZmNzA","altText":"480_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532018_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM3NHxpbWFnZS9qcGVnfGFEWTBMMmd5Wmk4eE5URXpPRFkyTmpjd09UQXlNaTh4TWpCZk1UUTFNekl3TVRoZlJFVXVhbkJufGU0ZTEyMGI2ZGFmNjVjN2EwYjVhYTA0YjRlNTRkNWJjMjczZjkxY2ZiZDY2YzU1MDQ4NGEzMGUyNjM4OWE3NWY","altText":"120_14532018_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14532018_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532018_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532018_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODcyNXxpbWFnZS9qcGVnfGFESmlMMmc1TWk4eE5URXpPRFkyTlRreU1qVTVNQzh4TkRRd1h6RTBOVE15TURFNFgwUkZMbXB3Wnd8ZmQ2NjZjNjUxYzQ2NmIwOTE5ZDc2NDY0N2IxYWQzOTVkMjFhOTgyNzUxN2QyMzRhNDhkMzliZmUxMTg2YWFiMw","altText":"1440_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532018_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTkwOHxpbWFnZS9qcGVnfGFEWTVMMmcwTmk4eE5URXpPRFkyTmpBNE5qUXpNQzh4TWpnd1h6RTBOVE15TURFNFgwUkZMbXB3Wnd8MjI0OGQzN2VjNWFkY2YzMjlkYjY1NjBlNGY5YjU5MDBhN2ViZGQyZTEyZThkNWE0MGFlMjliMzBkYzQ3NzAzZg","altText":"1280_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532018_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MHxpbWFnZS9qcGVnfGFEQXhMMmcwTXk4eE5URXpPRFkyTmpFNE5EY3pOQzh4TURJMFh6RTBOVE15TURFNFgwUkZMbXB3Wnd8Nzg2NTM2OWI4MzViZjBmNjBiYjlkOGRmMGQzMDNkMGJlNzdkY2ViOTdlMzg2YTMwZDhlZmE1OTQ5YTk0ZWNlMw","altText":"1024_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532018_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTIxOXxpbWFnZS9qcGVnfGFEazRMMmd6Wmk4eE5URXpPRFkyTmpJNE16QXpPQzgzTmpoZk1UUTFNekl3TVRoZlJFVXVhbkJufGEzNjJhYjYzOWQwYTNmN2RmOTc5Nzg1MDFmYjk4ZDRkNTExYTQ3NGMxZWFiZjdmZmQ5ODRkM2JmNzY1ZjUzYjQ","altText":"768_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532018_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyNXxpbWFnZS9qcGVnfGFEbGhMMmd6WXk4eE5URXpPRFkyTmpNME9EVTNOQzgwT0RCZk1UUTFNekl3TVRoZlJFVXVhbkJufDViY2QwYzIxMWZiZWFiZTVjYWEwMTYxYWFmNjNhM2MwOWIzMGJlNmNhYmRjNTQ2OGY5MjM2YjQyYTEzODZmNzA","altText":"480_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532018_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532018_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM3NHxpbWFnZS9qcGVnfGFEWTBMMmd5Wmk4eE5URXpPRFkyTmpjd09UQXlNaTh4TWpCZk1UUTFNekl3TVRoZlJFVXVhbkJufGU0ZTEyMGI2ZGFmNjVjN2EwYjVhYTA0YjRlNTRkNWJjMjczZjkxY2ZiZDY2YzU1MDQ4NGEzMGUyNjM4OWE3NWY","altText":"120_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532018_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDE5NDJ8aW1hZ2UvanBlZ3xhR1EzTDJobE1DOHhOVEE1TlRjME1qWXlOemczTUF8ZTFhNGZkYzJlYmU0MWM3Nzc1MDNjZDNlNzE0MGI3Y2QxOWNkOTc0MjE3MjljZTQ3ODkwOGNiZDcwY2IzMWNmMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532018_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEYzRMMmhsTkM4eE5UQTJOelV6T1RBM09URTVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8YzYzNWQzNzFhYzJhOGRjNDgwYzQ2ZDI3NDI4MTE5OWM5ZTEyZjE1NzIyMWI0NDM3NDBiMDRhMTA2ZTAwNGE4ZA","altText":"1440_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEbGhMMmhsWVM4eE5UQTJOelV6T1RJeE1ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8MmE3YmZiOTg0MjUzYTE3ZjhjMzU1MTlkYmU0ZDViZDRkNTU3ZGMzMTcyYTVhYjg5YWM2YzA3ZjI4OGIzMjczMA","altText":"1280_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEVmhMMmhsWlM4eE5UQTJOelV6T1RNME1UTTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8N2I2ZTk1MDVhOWEzMTQ2NjY3N2UyNmY2MjNjYzkwZjMxMWI2MzI3ZGZlM2I2ZTg0ZTYxM2U0MGU3ZTlkYjVlZg","altText":"1024_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFERTJMMmhtTlM4eE5UQTJOelV6T1RVek56azFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmYjU5M2U5YzA3YzhjNzZlNzZlOTAxNGI2M2VmNDA0Zjg3N2IzMjJiNjAzZmZhNzk2NDhjZjljYzk1OGYzYzI3","altText":"768_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjUwOHxpbWFnZS9qcGVnfGFEZG1MMmhtT0M4eE5UQTJOelV6T1RZek5qSTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYxMDk5ZDlhMWZmOTdhMzVlNzEyMDI5YzM4MGQzMjQxYWY5MDQxMGUxOGM5MjljMzgzODNjOTc3NzZhNzlm","altText":"480_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YUdGbUwyZ3dNQzh4TlRBMk56VTBNREUyTURVME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIxMWI4OTNmNWIwNmZiOTZlOWRhNThlMjFkMzBiODgyMjgzZGJjNmExMDBhOWQ5NzdiYzE1YjQxMDQ1NGYzY2U","altText":"120_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM3MjR8aW1hZ2UvanBlZ3xhRGd3TDJnNFlpOHhOVEEyTnpVek9EVTFORGt4TUF8NmNkZDRhOGQ2ZjIxYWJjNWZlOGY5MGNhNzlhNGQyOGU3ZmU0ODllMWFhZjc5ZjFlNDhlNzFkN2U3NDcyMjU3MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURjeEwyaGtOQzh4TlRBM05qRTFPRGcyTlRRek9DOHlNREJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OGQ5YTk3MWRhYzMwNGZkY2I5NDFkZmU1YjZiOGRhZGJiY2I1NDNhYjgzZDNlODQ4N2JkZDQ4MDU4NGI4OGQ","altText":"200_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURjeEwyaGtOQzh4TlRBM05qRTFPRGcyTlRRek9DOHlNREJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OGQ5YTk3MWRhYzMwNGZkY2I5NDFkZmU1YjZiOGRhZGJiY2I1NDNhYjgzZDNlODQ4N2JkZDQ4MDU4NGI4OGQ","altText":"200_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFERmlMMmcyTnk4eE5UQTNOakUxTnpjMU1UTXlOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY3OWEwMDAzNWViNzQwMDk1NGVjZDE0ZTMwOWE5ODY2MzAyMTM1ZmM0MzI5MDZjMGU0YjE5MDZmMjJlZDM5Mw","altText":"1440_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEazFMMmhpT0M4eE5UQTNOakUxT0RBeE16UTNNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2YmY4ZTEwNWU5ODI0MmY3N2EzODA0Y2M0MmJhNWI3ZTYzZTJiZjgwM2M0ODUxN2E4MDE0M2MyMjMyN2RiOA","altText":"1280_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVTBMMmhpWXk4eE5UQTNOakUxT0RFME5EVTBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDk1MWU2MzE4ZWViMjcyMDY0NDk0YjYyZTY3YWNkYmYwYTcwYjFjYTdjOWY1M2RmMjkzNzQ0NmE2MWRlNWNhMA","altText":"1024_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA3OXxpbWFnZS9qcGVnfGFESXlMMmhqTmk4eE5UQTNOakUxT0RRd05qWTROaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaamRrT1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MGYyMjZlM2IwOTUzMzE3MGIxN2NjZWRhNDI4MTkyOGRlZjdkYjM0ZGE3MDhiM2JmYmY3MGEwNzVlM2NkN2Iy","altText":"768_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0NXxpbWFnZS9qcGVnfGFHWXpMMmhqWXk4eE5UQTNOakUxT0RZd016STVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaamRrT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4YTU3MDBmMmU0YmM0ZTYyNDljOWI5ZGMxMDFkODFmOGRlNzZhMjNlMzkwYzFhM2I0OTQ4MTg1NjBkZmQwMTRi","altText":"480_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURjeEwyaGtOQzh4TlRBM05qRTFPRGcyTlRRek9DOHlNREJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OGQ5YTk3MWRhYzMwNGZkY2I5NDFkZmU1YjZiOGRhZGJiY2I1NDNhYjgzZDNlODQ4N2JkZDQ4MDU4NGI4OGQ","altText":"200_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAxfGltYWdlL2pwZWd8YURjekwyaGpZeTh4TlRBM05qRTFPVFV5TURjNU9DOHhNakJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQxMzlkMDZlNzZjZTgwY2VjYmE1NjlmYWFiOWIzZTFlOTFlZTQwZTQ1M2VkOWRkOGFkZGMwMWUxNGE3YTk3NDM","altText":"120_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc4MjR8aW1hZ2UvanBlZ3xhRGs1TDJnd05DOHhOVEEzTmpFMU5qazVOelkyTWd8YTU3ZDJiMzg1MGUzMzBiNjExZTAwNjAwYTc4MWNlYjJhMDNjNDU0ZDAxNDI4MjViM2M0Yjk3NDFhZDAzNzc1OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532018_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532018_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDU3NDd8aW1hZ2UvanBlZ3xhRGRqTDJnNU1TOHhOVEV6T0RZMk5UazRPREV5Tmk4eU1EQXdYekUwTlRNeU1ERTRYMFJGTG1wd1p3fDM1OGU4ZmYyZWZhZTA2NTRhNjdhMWM5NmMwYWQxNDQ4OWM3MWJhMTY5ZmYxNmU2MDRmODFkODkzY2QxMDk1ZmI","altText":"2000_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532018_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODcyNXxpbWFnZS9qcGVnfGFESmlMMmc1TWk4eE5URXpPRFkyTlRreU1qVTVNQzh4TkRRd1h6RTBOVE15TURFNFgwUkZMbXB3Wnd8ZmQ2NjZjNjUxYzQ2NmIwOTE5ZDc2NDY0N2IxYWQzOTVkMjFhOTgyNzUxN2QyMzRhNDhkMzliZmUxMTg2YWFiMw","altText":"1440_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532018_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTkwOHxpbWFnZS9qcGVnfGFEWTVMMmcwTmk4eE5URXpPRFkyTmpBNE5qUXpNQzh4TWpnd1h6RTBOVE15TURFNFgwUkZMbXB3Wnd8MjI0OGQzN2VjNWFkY2YzMjlkYjY1NjBlNGY5YjU5MDBhN2ViZGQyZTEyZThkNWE0MGFlMjliMzBkYzQ3NzAzZg","altText":"1280_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532018_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Njg5MHxpbWFnZS9qcGVnfGFEQXhMMmcwTXk4eE5URXpPRFkyTmpFNE5EY3pOQzh4TURJMFh6RTBOVE15TURFNFgwUkZMbXB3Wnd8Nzg2NTM2OWI4MzViZjBmNjBiYjlkOGRmMGQzMDNkMGJlNzdkY2ViOTdlMzg2YTMwZDhlZmE1OTQ5YTk0ZWNlMw","altText":"1024_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532018_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTIxOXxpbWFnZS9qcGVnfGFEazRMMmd6Wmk4eE5URXpPRFkyTmpJNE16QXpPQzgzTmpoZk1UUTFNekl3TVRoZlJFVXVhbkJufGEzNjJhYjYzOWQwYTNmN2RmOTc5Nzg1MDFmYjk4ZDRkNTExYTQ3NGMxZWFiZjdmZmQ5ODRkM2JmNzY1ZjUzYjQ","altText":"768_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532018_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDEyNXxpbWFnZS9qcGVnfGFEbGhMMmd6WXk4eE5URXpPRFkyTmpNME9EVTNOQzgwT0RCZk1UUTFNekl3TVRoZlJFVXVhbkJufDViY2QwYzIxMWZiZWFiZTVjYWEwMTYxYWFmNjNhM2MwOWIzMGJlNmNhYmRjNTQ2OGY5MjM2YjQyYTEzODZmNzA","altText":"480_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532018_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwNXxpbWFnZS9qcGVnfGFETXpMMmd6T1M4eE5URXpPRFkyTmpRME5qZzNPQzh5TURCZk1UUTFNekl3TVRoZlJFVXVhbkJufDFkYjRjNjIyMjE5NjU5ZTI1MTY3ODI4YjUyZDAxZDJiOWYwNTU2Y2IxYjliMzFjMWZkYTMzMWZlNjNkYmJkOTQ","altText":"200_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532018_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532018-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM3NHxpbWFnZS9qcGVnfGFEWTBMMmd5Wmk4eE5URXpPRFkyTmpjd09UQXlNaTh4TWpCZk1UUTFNekl3TVRoZlJFVXVhbkJufGU0ZTEyMGI2ZGFmNjVjN2EwYjVhYTA0YjRlNTRkNWJjMjczZjkxY2ZiZDY2YzU1MDQ4NGEzMGUyNjM4OWE3NWY","altText":"120_14532018_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532018_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4MDE5NDJ8aW1hZ2UvanBlZ3xhR1EzTDJobE1DOHhOVEE1TlRjME1qWXlOemczTUF8ZTFhNGZkYzJlYmU0MWM3Nzc1MDNjZDNlNzE0MGI3Y2QxOWNkOTc0MjE3MjljZTQ3ODkwOGNiZDcwY2IzMWNmMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532018_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFHTmhMMmhsTXk4eE5UQTJOelV6T1RBeE16WTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8ODQ2NmI2NDdhYzQxNGFlYjhkMWYwMWU0MmUzNDc1ZTQyMGY3NzcyOWY5NTg1ZjUzZmFjNGJiYWFiYmY2ODEwMQ","altText":"2000_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEYzRMMmhsTkM4eE5UQTJOelV6T1RBM09URTVPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8YzYzNWQzNzFhYzJhOGRjNDgwYzQ2ZDI3NDI4MTE5OWM5ZTEyZjE1NzIyMWI0NDM3NDBiMDRhMTA2ZTAwNGE4ZA","altText":"1440_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEbGhMMmhsWVM4eE5UQTJOelV6T1RJeE1ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8MmE3YmZiOTg0MjUzYTE3ZjhjMzU1MTlkYmU0ZDViZDRkNTU3ZGMzMTcyYTVhYjg5YWM2YzA3ZjI4OGIzMjczMA","altText":"1280_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFEVmhMMmhsWlM4eE5UQTJOelV6T1RNME1UTTBNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl3WVRVd01EQXhNREJpTmw5RlRpNXFjR2N8N2I2ZTk1MDVhOWEzMTQ2NjY3N2UyNmY2MjNjYzkwZjMxMWI2MzI3ZGZlM2I2ZTg0ZTYxM2U0MGU3ZTlkYjVlZg","altText":"1024_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NDgzM3xpbWFnZS9qcGVnfGFERTJMMmhtTlM4eE5UQTJOelV6T1RVek56azFNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xmYjU5M2U5YzA3YzhjNzZlNzZlOTAxNGI2M2VmNDA0Zjg3N2IzMjJiNjAzZmZhNzk2NDhjZjljYzk1OGYzYzI3","altText":"768_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjUwOHxpbWFnZS9qcGVnfGFEZG1MMmhtT0M4eE5UQTJOelV6T1RZek5qSTFOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaakJoTlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODYxMDk5ZDlhMWZmOTdhMzVlNzEyMDI5YzM4MGQzMjQxYWY5MDQxMGUxOGM5MjljMzgzODNjOTc3NzZhNzlm","altText":"480_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzg4fGltYWdlL2pwZWd8YURObEwyaG1ZeTh4TlRBMk56VXpPVGMyTnpNeU5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwNGU0NmEyZDljODEzMGMxYWMyYTBhMjRkNmYzY2UwNWIyNTEzMzYwZmI5MmM0YjNkM2Q4NDZhNjg0ZGRlMWY","altText":"200_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f0a5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YUdGbUwyZ3dNQzh4TlRBMk56VTBNREUyTURVME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqQmhOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIxMWI4OTNmNWIwNmZiOTZlOWRhNThlMjFkMzBiODgyMjgzZGJjNmExMDBhOWQ5NzdiYzE1YjQxMDQ1NGYzY2U","altText":"120_0200000f0002f0a5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM3MjR8aW1hZ2UvanBlZ3xhRGd3TDJnNFlpOHhOVEEyTnpVek9EVTFORGt4TUF8NmNkZDRhOGQ2ZjIxYWJjNWZlOGY5MGNhNzlhNGQyOGU3ZmU0ODllMWFhZjc5ZjFlNDhlNzFkN2U3NDcyMjU3MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f0a5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURjeEwyaGtOQzh4TlRBM05qRTFPRGcyTlRRek9DOHlNREJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OGQ5YTk3MWRhYzMwNGZkY2I5NDFkZmU1YjZiOGRhZGJiY2I1NDNhYjgzZDNlODQ4N2JkZDQ4MDU4NGI4OGQ","altText":"200_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURjeEwyaGtOQzh4TlRBM05qRTFPRGcyTlRRek9DOHlNREJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OGQ5YTk3MWRhYzMwNGZkY2I5NDFkZmU1YjZiOGRhZGJiY2I1NDNhYjgzZDNlODQ4N2JkZDQ4MDU4NGI4OGQ","altText":"200_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVmpMMmcyTXk4eE5UQTNOakUxTnpZeU1ESTFOQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDI5MjA0YzVhNWUzNzNmYTI0M2ZiZWNmY2M5MmZlMjBlMjcxNjkyMzgyMDk5NTk2MWQ0MDJlZWE3OWIyNDExNg","altText":"2000_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFERmlMMmcyTnk4eE5UQTNOakUxTnpjMU1UTXlOaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZGY3OWEwMDAzNWViNzQwMDk1NGVjZDE0ZTMwOWE5ODY2MzAyMTM1ZmM0MzI5MDZjMGU0YjE5MDZmMjJlZDM5Mw","altText":"1440_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEazFMMmhpT0M4eE5UQTNOakUxT0RBeE16UTNNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTU2YmY4ZTEwNWU5ODI0MmY3N2EzODA0Y2M0MmJhNWI3ZTYzZTJiZjgwM2M0ODUxN2E4MDE0M2MyMjMyN2RiOA","altText":"1280_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODYxNHxpbWFnZS9qcGVnfGFEVTBMMmhpWXk4eE5UQTNOakUxT0RFME5EVTBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlkzWkRrd01EQXhNREJpTmw5RVJTNXFjR2N8ZDk1MWU2MzE4ZWViMjcyMDY0NDk0YjYyZTY3YWNkYmYwYTcwYjFjYTdjOWY1M2RmMjkzNzQ0NmE2MWRlNWNhMA","altText":"1024_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA3OXxpbWFnZS9qcGVnfGFESXlMMmhqTmk4eE5UQTNOakUxT0RRd05qWTROaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaamRrT1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MGYyMjZlM2IwOTUzMzE3MGIxN2NjZWRhNDI4MTkyOGRlZjdkYjM0ZGE3MDhiM2JmYmY3MGEwNzVlM2NkN2Iy","altText":"768_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk0NXxpbWFnZS9qcGVnfGFHWXpMMmhqWXk4eE5UQTNOakUxT0RZd016STVOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaamRrT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4YTU3MDBmMmU0YmM0ZTYyNDljOWI5ZGMxMDFkODFmOGRlNzZhMjNlMzkwYzFhM2I0OTQ4MTg1NjBkZmQwMTRi","altText":"480_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDcwfGltYWdlL2pwZWd8YURjeEwyaGtOQzh4TlRBM05qRTFPRGcyTlRRek9DOHlNREJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OGQ5YTk3MWRhYzMwNGZkY2I5NDFkZmU1YjZiOGRhZGJiY2I1NDNhYjgzZDNlODQ4N2JkZDQ4MDU4NGI4OGQ","altText":"200_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f7d9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTAxfGltYWdlL2pwZWd8YURjekwyaGpZeTh4TlRBM05qRTFPVFV5TURjNU9DOHhNakJmTURJd01EQXdNR013TURBelpqZGtPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQxMzlkMDZlNzZjZTgwY2VjYmE1NjlmYWFiOWIzZTFlOTFlZTQwZTQ1M2VkOWRkOGFkZGMwMWUxNGE3YTk3NDM","altText":"120_0200000c0003f7d9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f7d9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzc4MjR8aW1hZ2UvanBlZ3xhRGs1TDJnd05DOHhOVEEzTmpFMU5qazVOelkyTWd8YTU3ZDJiMzg1MGUzMzBiNjExZTAwNjAwYTc4MWNlYjJhMDNjNDU0ZDAxNDI4MjViM2M0Yjk3NDFhZDAzNzc1OQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm<br/>First solder pin, front right (red circle)","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f7d9000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-418","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-418","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","250-418"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918643146","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":80.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 0.5 mm²; Pin spacing 2.5 mm; 18-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51139966","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}