[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-507/000-012","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 7-pole; Push-in CAGE CLAMP®; orange","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/250-507_000-012","description":"<h2>PCB terminal block, 250 Series, 45 °conductor entry to board</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 250-507/000-012). It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Our PCB terminal block is rated for 320 V and is designed for use with a rated current of up to 17.5 A. It is therefore suitable for high-load applications. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 36.5 x 20.5 x 13 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It has one level. Seven potentials can connect seven poles using the seven clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the orange housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor into the board at a 45° angle.. The solder pins, which are 0.5 x 0.75 mm in cross-section and 4 mm long, are arranged over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTU2MTh8aW1hZ2UvanBlZ3xhR0UwTDJoaU5DOHhOVEEyTXpVMk16WTVPREl3Tmd8MmI0YTA2ZmEzYmI0NGFhMWIyNTBiMGI3ODlhYmExN2QxNmM1Y2IxYTQ2MTA0ZjM0ZTZiYTZhNGNlZjkxZmYwYg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEWXpMMmcwWlM4eE5UQTJNelUyTkRVNE1qazBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8OTVkYWY3YzE4Y2JmNGI4NDkyOTcxMTdmNTRmNmEwYmRhOGFlOGM4OTg0NjU0NjFkMzQ1MDlhNWQ5NzdmMDk2MQ","altText":"1440_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEVXpMMmcwT0M4eE5UQTJNelUyTkRjeE5EQXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8NTk3N2ZhZGYwOTY4ODU4YTczZjhiZDg4MzNlZTMxYTcxNGFkMGEwNmRhYjZmOTdmMTM2MGIwZWQ4MjMxN2ZhYw","altText":"1280_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTEwOXxpbWFnZS9qcGVnfGFHVmlMMmcwTkM4eE5UQTJNelUyTkRneE1qTXhPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFlZmZjZDQ0Mzk2YzU5NTgyM2ZlMDU0NTg1YmVmNGNlYTJmZDc2YWYzODcyNmYwYzdlZjM0MzA4NTkwMjAwZQ","altText":"1024_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4MHxpbWFnZS9qcGVnfGFHUTFMMmcwTUM4eE5UQTJNelUyTkRrM05qRTFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRFprWlRBd01ERXdNR0kyWDBSRkxtcHdad3wyYTVlZDEwNWJjN2M0Y2M5NmQ1MzMwZTJhOTExMmY2Y2FjNjY4MzU2ZWFkN2JjMTk1MDdlOWNiYWQzMzBhNzI4","altText":"768_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwMnxpbWFnZS9qcGVnfGFHVTFMMmd3WXk4eE5UQTJNelUyTlRFd056SXpNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRFprWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMWY0OGQzZjVhMWZjZmQ3N2QyMDkxNTIxNjVmZGIwMTM4ZjVlMmIyYTIxMDM2ZDkxMjZhODI1OGEwMjNiZjYy","altText":"480_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdNekwyZ3lOUzh4TlRBMk16VTJOVGc1TXpZMk1pOHhNakJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRhMDM2Y2FhMWUzZDE3ZGY3ZDg2Y2M5ZjBhYWNjMjgxMzIwYjJkZDk5YTMzN2VmZGE1ZDc2ZDllNzMxYTk5Mzg","altText":"120_0200000d000386de000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEWXpMMmcwWlM4eE5UQTJNelUyTkRVNE1qazBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8OTVkYWY3YzE4Y2JmNGI4NDkyOTcxMTdmNTRmNmEwYmRhOGFlOGM4OTg0NjU0NjFkMzQ1MDlhNWQ5NzdmMDk2MQ","altText":"1440_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEVXpMMmcwT0M4eE5UQTJNelUyTkRjeE5EQXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8NTk3N2ZhZGYwOTY4ODU4YTczZjhiZDg4MzNlZTMxYTcxNGFkMGEwNmRhYjZmOTdmMTM2MGIwZWQ4MjMxN2ZhYw","altText":"1280_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTEwOXxpbWFnZS9qcGVnfGFHVmlMMmcwTkM4eE5UQTJNelUyTkRneE1qTXhPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFlZmZjZDQ0Mzk2YzU5NTgyM2ZlMDU0NTg1YmVmNGNlYTJmZDc2YWYzODcyNmYwYzdlZjM0MzA4NTkwMjAwZQ","altText":"1024_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4MHxpbWFnZS9qcGVnfGFHUTFMMmcwTUM4eE5UQTJNelUyTkRrM05qRTFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRFprWlRBd01ERXdNR0kyWDBSRkxtcHdad3wyYTVlZDEwNWJjN2M0Y2M5NmQ1MzMwZTJhOTExMmY2Y2FjNjY4MzU2ZWFkN2JjMTk1MDdlOWNiYWQzMzBhNzI4","altText":"768_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwMnxpbWFnZS9qcGVnfGFHVTFMMmd3WXk4eE5UQTJNelUyTlRFd056SXpNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRFprWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMWY0OGQzZjVhMWZjZmQ3N2QyMDkxNTIxNjVmZGIwMTM4ZjVlMmIyYTIxMDM2ZDkxMjZhODI1OGEwMjNiZjYy","altText":"480_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdNekwyZ3lOUzh4TlRBMk16VTJOVGc1TXpZMk1pOHhNakJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRhMDM2Y2FhMWUzZDE3ZGY3ZDg2Y2M5ZjBhYWNjMjgxMzIwYjJkZDk5YTMzN2VmZGE1ZDc2ZDllNzMxYTk5Mzg","altText":"120_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTU2MTh8aW1hZ2UvanBlZ3xhR0UwTDJoaU5DOHhOVEEyTXpVMk16WTVPREl3Tmd8MmI0YTA2ZmEzYmI0NGFhMWIyNTBiMGI3ODlhYmExN2QxNmM1Y2IxYTQ2MTA0ZjM0ZTZiYTZhNGNlZjkxZmYwYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUXpMMmhqWkM4eE5UQTNNakEyTkRnMk5ESTROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8OTNiMGM5ZDhmYmYxMzg3ZTIxZTllYmFjZjg5YzkzYTIyOTgzZmIzMDM4MDQ2NGVmMTA3ZDgzNmY5N2E0OGEyOQ","altText":"1440_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUTFMMmhqWVM4eE5UQTNNakEyTkRreU9UZ3lNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzllNjZjZTFmYWUyMTYxMzZhZjY1Mzk3Y2Q0ZDI0YzQwNTFmMzEyYzVkM2IxMTE5NDZmZDg3MGVhZDM0OWRmZg","altText":"1280_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEVTVMMmczWXk4eE5UQTNNakEyTlRFeU5qUXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDJhMDVkODIxNTZlMDBiYWQ3N2EzZWQ2MmRiZmY5NmYwZWIwMDFlZDQ1OGUxYmIzZmI5YWIwZTgxODllNmQ0YQ","altText":"1024_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEbGhMMmczT0M4eE5UQTNNakEyTlRJMU56VXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wxZTY0MzY0ZmE2MzIyZTY1ODlhYTVhM2QwZGExMTY1Nzk0NzJkZWIyODgyYzVjZmFhNWMyZWJjNjYzY2ZiOWEw","altText":"768_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDYwNnxpbWFnZS9qcGVnfGFESXdMMmczTWk4eE5UQTNNakEyTlRReU1UTTBNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwNjhiNmM2MDAyMGI4NjQwYTBjZDc0NmQxN2QyNmRhNWRmY2MzZjJiNjM5YWE1ZTg3NjljYzcwMTc4MzU2YzI3","altText":"480_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YURZNUwyZ3hOUzh4TlRBM01qQTJOakEzTmpjd01pOHhNakJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2MzYwZjVmMDFlOWRkZWNiNDE4N2M1YThhNDNjOWYwODdlNDA2MDg1NzM3NWFmYjI1MWUxNjk5ZTdhZTkyYmY","altText":"120_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjQ2MDZ8aW1hZ2UvanBlZ3xhRE16TDJoa1ppOHhOVEEzTWpBMk5ETXpPVGs1T0F8OGUxY2FkZjE1ZjU5ZjgwMzM3NWY5YjJiN2ZjMGIzMzNiM2JmOTczYTdlYTQ5ZTc1YTZkY2U4OTljYmI0NWFiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3fGltYWdlL2pwZWd8YURKaUwyZzFZaTh4TlRBNE1ETXlPRE16TVRJNU5DOHlNREJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI4MzU1ODRjNDQ3ZDU4NTBiNTRjYzAwM2Y1MWFhOTFlZTAzOGE4MjcwOWQ4M2Y5Yjg0NzRmOGM1MDY0OWMxZTg","altText":"200_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3fGltYWdlL2pwZWd8YURKaUwyZzFZaTh4TlRBNE1ETXlPRE16TVRJNU5DOHlNREJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI4MzU1ODRjNDQ3ZDU4NTBiNTRjYzAwM2Y1MWFhOTFlZTAzOGE4MjcwOWQ4M2Y5Yjg0NzRmOGM1MDY0OWMxZTg","altText":"200_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFHUTFMMmd3WlM4eE5UQTRNRE15TnpNeE5UUTROaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8N2FkODU3NDY2NzFhZmQ2ZTVhZTE0ZDUwODRlZDI1YjE3ZDkyYzdjNTQwMDBmYTU1NGVmZTY2YWY4ZjBhNmVjYg","altText":"1440_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEQTBMMmd3T0M4eE5UQTRNRE15TnpVeE1qQTVOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8MTc1ZGNiZDQ2NjdmMDBmMzU4M2MxNDJhNzA0ZjdlOTVkZjk0OTVhMDdkY2Y1NmI1NTQ2Y2NjNzE1Y2NkNjJlZg","altText":"1280_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUTNMMmd3TVM4eE5UQTRNRE15Tnpjd09EY3dNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YTkyOWQyNGU2ZTIyNGUxYTY0NDRmMWNiZTlhN2FlMGMxODI4YWI4NjZlOTgwYjVjNTVjYTVlNWNlZjliYTE3Zg","altText":"1024_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3MXxpbWFnZS9qcGVnfGFEUTVMMmd3Tmk4eE5UQTRNRE15TnprM01EZzBOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaamcyT1RBd01ERXdNR0kyWDBSRkxtcHdad3wyZTljNjY3ODg1ZjNkYjAyZGU4ZjdiMGJkMjkyZTg2OTMyZDQyM2E2Nzk0YTBmNjRhMGI5NjQ4NjQ4MTY0YTM4","altText":"768_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIyOXxpbWFnZS9qcGVnfGFEVmlMMmcxTkM4eE5UQTRNRE15T0RFek5EWTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpaamcyT1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MjNhY2Y4ZDk4ZjJmODliMTVmOTlkY2YyZDI0YWM3NTZkNzJkYjFjOTlhZmI1ZDU5ZTVkZDFkYmVlZjEwOTlk","altText":"480_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3fGltYWdlL2pwZWd8YURKaUwyZzFZaTh4TlRBNE1ETXlPRE16TVRJNU5DOHlNREJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI4MzU1ODRjNDQ3ZDU4NTBiNTRjYzAwM2Y1MWFhOTFlZTAzOGE4MjcwOWQ4M2Y5Yjg0NzRmOGM1MDY0OWMxZTg","altText":"200_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjUwfGltYWdlL2pwZWd8YURjNEwyZzJZeTh4TlRBNE1ETXlPRGcxTlRVNE1pOHhNakJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwMTI4YTdiN2RiMTRhZDk2NDM2MzJlNWM0N2ZmZTQ1ODZmNzk3NzJmNzdhNDE2MWQ1YjQ2NGM2NGMyMDNhNzM","altText":"120_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjE4NTd8aW1hZ2UvanBlZ3xhR1UxTDJnM1pTOHhOVEE0TURNeU5qRTJPRFl3Tmd8MzJkMjNjZDVhYmE0NjhiZGQ1NGYwZWQzMmFjNjljZDkwMTc5MTNiN2M4ZDI1ZWE2N2QxNGVlM2I2ZDgxNjM1YQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEaGpMMmcxTWk4eE5UQTJNelUyTkRReE9URXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8YzI3OWNlODg5MmI5YTAwZjdmNzBmOTAyMzFkYTU4NWE5NjM3YjQ2YjY0YzBlOWRjNGM4ZGU1OTA2YWEzZGM4ZQ","altText":"2000_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEWXpMMmcwWlM4eE5UQTJNelUyTkRVNE1qazBNaTh4TkRRd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8OTVkYWY3YzE4Y2JmNGI4NDkyOTcxMTdmNTRmNmEwYmRhOGFlOGM4OTg0NjU0NjFkMzQ1MDlhNWQ5NzdmMDk2MQ","altText":"1440_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE4NnxpbWFnZS9qcGVnfGFEVXpMMmcwT0M4eE5UQTJNelUyTkRjeE5EQXhOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8NTk3N2ZhZGYwOTY4ODU4YTczZjhiZDg4MzNlZTMxYTcxNGFkMGEwNmRhYjZmOTdmMTM2MGIwZWQ4MjMxN2ZhYw","altText":"1280_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTEwOXxpbWFnZS9qcGVnfGFHVmlMMmcwTkM4eE5UQTJNelUyTkRneE1qTXhPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemcyWkdVd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFlZmZjZDQ0Mzk2YzU5NTgyM2ZlMDU0NTg1YmVmNGNlYTJmZDc2YWYzODcyNmYwYzdlZjM0MzA4NTkwMjAwZQ","altText":"1024_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzA4MHxpbWFnZS9qcGVnfGFHUTFMMmcwTUM4eE5UQTJNelUyTkRrM05qRTFPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRFprWlRBd01ERXdNR0kyWDBSRkxtcHdad3wyYTVlZDEwNWJjN2M0Y2M5NmQ1MzMwZTJhOTExMmY2Y2FjNjY4MzU2ZWFkN2JjMTk1MDdlOWNiYWQzMzBhNzI4","altText":"768_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzgwMnxpbWFnZS9qcGVnfGFHVTFMMmd3WXk4eE5UQTJNelUyTlRFd056SXpNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRFprWlRBd01ERXdNR0kyWDBSRkxtcHdad3wzMWY0OGQzZjVhMWZjZmQ3N2QyMDkxNTIxNjVmZGIwMTM4ZjVlMmIyYTIxMDM2ZDkxMjZhODI1OGEwMjNiZjYy","altText":"480_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5fGltYWdlL2pwZWd8YUdJMEwyZ3hNeTh4TlRBMk16VTJOVE13TXpnek9DOHlNREJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGNlNGYzZDRmNWM4NTg1YTllMTFhYjQ0ZTY4YzMxNDNiNDA3NmU0MTlkYmUxZjIzNjJjMWVmOGMwNDQ5OWNjNjg","altText":"200_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000386de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4fGltYWdlL2pwZWd8YUdNekwyZ3lOUzh4TlRBMk16VTJOVGc1TXpZMk1pOHhNakJmTURJd01EQXdNR1F3TURBek9EWmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRhMDM2Y2FhMWUzZDE3ZGY3ZDg2Y2M5ZjBhYWNjMjgxMzIwYjJkZDk5YTMzN2VmZGE1ZDc2ZDllNzMxYTk5Mzg","altText":"120_0200000d000386de000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTU2MTh8aW1hZ2UvanBlZ3xhR0UwTDJoaU5DOHhOVEEyTXpVMk16WTVPREl3Tmd8MmI0YTA2ZmEzYmI0NGFhMWIyNTBiMGI3ODlhYmExN2QxNmM1Y2IxYTQ2MTA0ZjM0ZTZiYTZhNGNlZjkxZmYwYg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000386de000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUXpMMmhqWkM4eE5UQTNNakEyTkRnMk5ESTROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8OTNiMGM5ZDhmYmYxMzg3ZTIxZTllYmFjZjg5YzkzYTIyOTgzZmIzMDM4MDQ2NGVmMTA3ZDgzNmY5N2E0OGEyOQ","altText":"1440_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUTFMMmhqWVM4eE5UQTNNakEyTkRreU9UZ3lNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzllNjZjZTFmYWUyMTYxMzZhZjY1Mzk3Y2Q0ZDI0YzQwNTFmMzEyYzVkM2IxMTE5NDZmZDg3MGVhZDM0OWRmZg","altText":"1280_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEVTVMMmczWXk4eE5UQTNNakEyTlRFeU5qUXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDJhMDVkODIxNTZlMDBiYWQ3N2EzZWQ2MmRiZmY5NmYwZWIwMDFlZDQ1OGUxYmIzZmI5YWIwZTgxODllNmQ0YQ","altText":"1024_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEbGhMMmczT0M4eE5UQTNNakEyTlRJMU56VXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wxZTY0MzY0ZmE2MzIyZTY1ODlhYTVhM2QwZGExMTY1Nzk0NzJkZWIyODgyYzVjZmFhNWMyZWJjNjYzY2ZiOWEw","altText":"768_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDYwNnxpbWFnZS9qcGVnfGFESXdMMmczTWk4eE5UQTNNakEyTlRReU1UTTBNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwNjhiNmM2MDAyMGI4NjQwYTBjZDc0NmQxN2QyNmRhNWRmY2MzZjJiNjM5YWE1ZTg3NjljYzcwMTc4MzU2YzI3","altText":"480_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YURZNUwyZ3hOUzh4TlRBM01qQTJOakEzTmpjd01pOHhNakJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2MzYwZjVmMDFlOWRkZWNiNDE4N2M1YThhNDNjOWYwODdlNDA2MDg1NzM3NWFmYjI1MWUxNjk5ZTdhZTkyYmY","altText":"120_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjQ2MDZ8aW1hZ2UvanBlZ3xhRE16TDJoa1ppOHhOVEEzTWpBMk5ETXpPVGs1T0F8OGUxY2FkZjE1ZjU5ZjgwMzM3NWY5YjJiN2ZjMGIzMzNiM2JmOTczYTdlYTQ5ZTc1YTZkY2U4OTljYmI0NWFiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3fGltYWdlL2pwZWd8YURKaUwyZzFZaTh4TlRBNE1ETXlPRE16TVRJNU5DOHlNREJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI4MzU1ODRjNDQ3ZDU4NTBiNTRjYzAwM2Y1MWFhOTFlZTAzOGE4MjcwOWQ4M2Y5Yjg0NzRmOGM1MDY0OWMxZTg","altText":"200_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3fGltYWdlL2pwZWd8YURKaUwyZzFZaTh4TlRBNE1ETXlPRE16TVRJNU5DOHlNREJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI4MzU1ODRjNDQ3ZDU4NTBiNTRjYzAwM2Y1MWFhOTFlZTAzOGE4MjcwOWQ4M2Y5Yjg0NzRmOGM1MDY0OWMxZTg","altText":"200_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUmpMMmd4T0M4eE5UQTRNRE15TnpBNE5qRXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YzUzMTRiMDVjZWJjNjVkNjQ4ZTlmNWUwZmFiMWRiMmNhOThiMTA0YmQzZmViYzc4NzQ3MTVmZTVlMjk1ZGU4Nw","altText":"2000_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFHUTFMMmd3WlM4eE5UQTRNRE15TnpNeE5UUTROaTh4TkRRd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8N2FkODU3NDY2NzFhZmQ2ZTVhZTE0ZDUwODRlZDI1YjE3ZDkyYzdjNTQwMDBmYTU1NGVmZTY2YWY4ZjBhNmVjYg","altText":"1440_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEQTBMMmd3T0M4eE5UQTRNRE15TnpVeE1qQTVOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8MTc1ZGNiZDQ2NjdmMDBmMzU4M2MxNDJhNzA0ZjdlOTVkZjk0OTVhMDdkY2Y1NmI1NTQ2Y2NjNzE1Y2NkNjJlZg","altText":"1280_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDMxMHxpbWFnZS9qcGVnfGFEUTNMMmd3TVM4eE5UQTRNRE15Tnpjd09EY3dNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlk0Tmprd01EQXhNREJpTmw5RVJTNXFjR2N8YTkyOWQyNGU2ZTIyNGUxYTY0NDRmMWNiZTlhN2FlMGMxODI4YWI4NjZlOTgwYjVjNTVjYTVlNWNlZjliYTE3Zg","altText":"1024_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTQ3MXxpbWFnZS9qcGVnfGFEUTVMMmd3Tmk4eE5UQTRNRE15TnprM01EZzBOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaamcyT1RBd01ERXdNR0kyWDBSRkxtcHdad3wyZTljNjY3ODg1ZjNkYjAyZGU4ZjdiMGJkMjkyZTg2OTMyZDQyM2E2Nzk0YTBmNjRhMGI5NjQ4NjQ4MTY0YTM4","altText":"768_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIyOXxpbWFnZS9qcGVnfGFEVmlMMmcxTkM4eE5UQTRNRE15T0RFek5EWTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpaamcyT1RBd01ERXdNR0kyWDBSRkxtcHdad3w5MjNhY2Y4ZDk4ZjJmODliMTVmOTlkY2YyZDI0YWM3NTZkNzJkYjFjOTlhZmI1ZDU5ZTVkZDFkYmVlZjEwOTlk","altText":"480_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY3fGltYWdlL2pwZWd8YURKaUwyZzFZaTh4TlRBNE1ETXlPRE16TVRJNU5DOHlNREJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fDI4MzU1ODRjNDQ3ZDU4NTBiNTRjYzAwM2Y1MWFhOTFlZTAzOGE4MjcwOWQ4M2Y5Yjg0NzRmOGM1MDY0OWMxZTg","altText":"200_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f869000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjUwfGltYWdlL2pwZWd8YURjNEwyZzJZeTh4TlRBNE1ETXlPRGcxTlRVNE1pOHhNakJmTURJd01EQXdNR013TURBelpqZzJPVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwMTI4YTdiN2RiMTRhZDk2NDM2MzJlNWM0N2ZmZTQ1ODZmNzk3NzJmNzdhNDE2MWQ1YjQ2NGM2NGMyMDNhNzM","altText":"120_0200000c0003f869000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f869000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjE4NTd8aW1hZ2UvanBlZ3xhR1UxTDJnM1pTOHhOVEE0TURNeU5qRTJPRFl3Tmd8MzJkMjNjZDVhYmE0NjhiZGQ1NGYwZWQzMmFjNjljZDkwMTc5MTNiN2M4ZDI1ZWE2N2QxNGVlM2I2ZDgxNjM1YQ","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f869000100b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-507/000-012","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/250-507_000-012","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966209273","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":30.0,"numberPackageUnits":120.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 7-pole; Push-in CAGE CLAMP®; orange","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60495273","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0005.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnNE55OW9PRGd2TVRBME1qa3pPVFkzTkRZeU56QXVjRzVufDJjYTYzMTNjYTIwYmE5MWJmMDNjZGZiM2U1MGYzZDhmZTMwZTUzYmJlMjIyNGI3YWI5Zjg5OGI1MjMyYzJlMTE","altText":"orange","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}