[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-604/000-006","name":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; blue","url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-604_000-006","description":"<h2>PCB terminal block, 250 Series, push-button</h2><br/><br/>This PCB terminal block (item number 250-604/000-006) is designed for easy and secure connections. It is ideal for custom installations with different mounting types. Our PCB terminal block is rated for 630 V and is designed to handle a rated current of up to 17.5 A. It is therefore suitable for high-load applications. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 29 x 20.5 x 13 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It has one level. Four potentials can connect four poles using the four clamping points The blue housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 45° angle.. The solder pins are organized over the entire terminal strip (in-line). They are 0.5 x 0.75 mm cross-section and 4 mm in length. Each potential has one solder pin.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzg1OTR8aW1hZ2UvanBlZ3xhREEzTDJnME1DOHhOVEEyTkRnMk56QTNPREUzTkF8ODJiMGU0NGE3MmQ4YjI2ZGZjODI1NTIyOTZhNjA1YTZlYTY2MDdlYzM4MTljYzU4MDY1NTcyMWI5NmYwN2VhMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFEbGtMMmcxWlM4eE5UQTJORGcyTnprMk1qa3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NWI0MTdjN2FlOTNmYWE5YzEyNGY0ZGQ2ZWZhYzQxNmYwZjJjZWFjZGU2YTJlMGNjNzFkZTQxNDMxOGM4Njc0Mg","altText":"1440_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc5MHxpbWFnZS9qcGVnfGFEY3hMMmhoWkM4eE5UQTJORGcyT0RFNU1qSTROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjNzUzNjQyOWEzM2M2Y2ZiY2UzMTQ5MGQ0YjA1ZWM2MjIyMjQ2MTQ3YWJiN2IwZGIxZmIxYzUzM2QwNzdkMQ","altText":"1280_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxOHxpbWFnZS9qcGVnfGFEZ3dMMmhpTXk4eE5UQTJORGcyT0RNeU16TTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzA5M2E0YTg1ZmNiNjdkYzZiZTQ1MmU5ODU2MWQ2MzU3ODBmNWQyNjlkYjY3ZjQxMTBhOTExMGViZjBmZmIwZA","altText":"1024_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5MHxpbWFnZS9qcGVnfGFETm1MMmhpTnk4eE5UQTJORGcyT0RRMU5EUXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xkYTc2ZDFjMzgxNGNjZmQ1YjYxOTk3NGM3Nzg1M2JkMWFhYjZkMDVhY2ZjNTU3NDgxZDNmNGIyMTcxYzJmMWY3","altText":"768_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg4MXxpbWFnZS9qcGVnfGFEQm1MMmhpWlM4eE5UQTJORGcyT0RZMU1UQXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xlZGNmMTU4Y2VkNjFkMzQ5MmJiYmQ1ZWY1ZWQ4YzVkMDA1YTM1NzE2MGY1NGJmMjAxNjUyZDFkZmQ1NjhmNzc2","altText":"480_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwfGltYWdlL2pwZWd8YURJNEwyaGxNaTh4TlRBMk5EZzJPVE0zTVRrek5DOHhNakJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fDAwM2U5MDg0MmZjZjk2NmE0ZWViZGU1MjMwNmY0ODhiMjQ4ZTE3NzUzYjc4NDg3MTEwOGE4YzAzZGJkZjdiMzU","altText":"120_0200000d0003876b000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFEbGtMMmcxWlM4eE5UQTJORGcyTnprMk1qa3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NWI0MTdjN2FlOTNmYWE5YzEyNGY0ZGQ2ZWZhYzQxNmYwZjJjZWFjZGU2YTJlMGNjNzFkZTQxNDMxOGM4Njc0Mg","altText":"1440_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc5MHxpbWFnZS9qcGVnfGFEY3hMMmhoWkM4eE5UQTJORGcyT0RFNU1qSTROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjNzUzNjQyOWEzM2M2Y2ZiY2UzMTQ5MGQ0YjA1ZWM2MjIyMjQ2MTQ3YWJiN2IwZGIxZmIxYzUzM2QwNzdkMQ","altText":"1280_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxOHxpbWFnZS9qcGVnfGFEZ3dMMmhpTXk4eE5UQTJORGcyT0RNeU16TTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzA5M2E0YTg1ZmNiNjdkYzZiZTQ1MmU5ODU2MWQ2MzU3ODBmNWQyNjlkYjY3ZjQxMTBhOTExMGViZjBmZmIwZA","altText":"1024_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5MHxpbWFnZS9qcGVnfGFETm1MMmhpTnk4eE5UQTJORGcyT0RRMU5EUXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xkYTc2ZDFjMzgxNGNjZmQ1YjYxOTk3NGM3Nzg1M2JkMWFhYjZkMDVhY2ZjNTU3NDgxZDNmNGIyMTcxYzJmMWY3","altText":"768_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg4MXxpbWFnZS9qcGVnfGFEQm1MMmhpWlM4eE5UQTJORGcyT0RZMU1UQXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xlZGNmMTU4Y2VkNjFkMzQ5MmJiYmQ1ZWY1ZWQ4YzVkMDA1YTM1NzE2MGY1NGJmMjAxNjUyZDFkZmQ1NjhmNzc2","altText":"480_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwfGltYWdlL2pwZWd8YURJNEwyaGxNaTh4TlRBMk5EZzJPVE0zTVRrek5DOHhNakJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fDAwM2U5MDg0MmZjZjk2NmE0ZWViZGU1MjMwNmY0ODhiMjQ4ZTE3NzUzYjc4NDg3MTEwOGE4YzAzZGJkZjdiMzU","altText":"120_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzg1OTR8aW1hZ2UvanBlZ3xhREEzTDJnME1DOHhOVEEyTkRnMk56QTNPREUzTkF8ODJiMGU0NGE3MmQ4YjI2ZGZjODI1NTIyOTZhNjA1YTZlYTY2MDdlYzM4MTljYzU4MDY1NTcyMWI5NmYwN2VhMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUXpMMmhqWkM4eE5UQTNNakEyTkRnMk5ESTROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8OTNiMGM5ZDhmYmYxMzg3ZTIxZTllYmFjZjg5YzkzYTIyOTgzZmIzMDM4MDQ2NGVmMTA3ZDgzNmY5N2E0OGEyOQ","altText":"1440_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUTFMMmhqWVM4eE5UQTNNakEyTkRreU9UZ3lNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzllNjZjZTFmYWUyMTYxMzZhZjY1Mzk3Y2Q0ZDI0YzQwNTFmMzEyYzVkM2IxMTE5NDZmZDg3MGVhZDM0OWRmZg","altText":"1280_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEVTVMMmczWXk4eE5UQTNNakEyTlRFeU5qUXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDJhMDVkODIxNTZlMDBiYWQ3N2EzZWQ2MmRiZmY5NmYwZWIwMDFlZDQ1OGUxYmIzZmI5YWIwZTgxODllNmQ0YQ","altText":"1024_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEbGhMMmczT0M4eE5UQTNNakEyTlRJMU56VXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wxZTY0MzY0ZmE2MzIyZTY1ODlhYTVhM2QwZGExMTY1Nzk0NzJkZWIyODgyYzVjZmFhNWMyZWJjNjYzY2ZiOWEw","altText":"768_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDYwNnxpbWFnZS9qcGVnfGFESXdMMmczTWk4eE5UQTNNakEyTlRReU1UTTBNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwNjhiNmM2MDAyMGI4NjQwYTBjZDc0NmQxN2QyNmRhNWRmY2MzZjJiNjM5YWE1ZTg3NjljYzcwMTc4MzU2YzI3","altText":"480_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YURZNUwyZ3hOUzh4TlRBM01qQTJOakEzTmpjd01pOHhNakJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2MzYwZjVmMDFlOWRkZWNiNDE4N2M1YThhNDNjOWYwODdlNDA2MDg1NzM3NWFmYjI1MWUxNjk5ZTdhZTkyYmY","altText":"120_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjQ2MDZ8aW1hZ2UvanBlZ3xhRE16TDJoa1ppOHhOVEEzTWpBMk5ETXpPVGs1T0F8OGUxY2FkZjE1ZjU5ZjgwMzM3NWY5YjJiN2ZjMGIzMzNiM2JmOTczYTdlYTQ5ZTc1YTZkY2U4OTljYmI0NWFiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5fGltYWdlL2pwZWd8YUdZNUwyaGtZUzh4TlRBM09URXhOelUxTXpZNU5DOHlNREJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhZTFiMjE4MjdmZWVkNzE3ZDIxMDMyNjliYmU0ZDRjNDBlNWUwMGZhYmJhYWQ0ZWZmNzQ1NThhYjFkMTM5Nzg","altText":"200_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5fGltYWdlL2pwZWd8YUdZNUwyaGtZUzh4TlRBM09URXhOelUxTXpZNU5DOHlNREJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhZTFiMjE4MjdmZWVkNzE3ZDIxMDMyNjliYmU0ZDRjNDBlNWUwMGZhYmJhYWQ0ZWZmNzQ1NThhYjFkMTM5Nzg","altText":"200_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHSTNMMmczTkM4eE5UQTNPVEV4TmpZMk9EazFPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8M2JjYzk3YTE1ZmZmMTJhYTM1MDMzNGYxMGVkMTliYjQ4YzhkYWJjM2YxMzQ0YmU5ODI0NWFiZDYzMTAxYjI1MQ","altText":"1440_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFEZzRMMmczWWk4eE5UQTNPVEV4TmpnMk5UVTJOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Y2OWE1NTQzMTg5YzUzMjcxNjQ2MGRmNWRhMzRmZmE2MWNkMmMwNjY5ZmUyYWU2Zjk0ZjI1YmQyOTI3YWZkMw","altText":"1280_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFEVmhMMmhqWVM4eE5UQTNPVEV4TnpBNU5EazBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjNiYjMzM2MwMmU4OTc4M2M2N2QxZGNlNGFjMDNhMThjMjI2ZDQxYzBiZDk3MDg5NzFkYWNjYjFjZjFhMDk1Mg","altText":"1024_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFEWmhMMmhrTUM4eE5UQTNPVEV4TnpJeU5qQXhOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaamhtT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxYWJkMzA3MmQxY2JkMDE3NjhmOTg3OGYyOGNiY2ZhMjQ3ZjA1NzVlODAyZjRkNjAzMDlkODA1ZGNkOWQ1ZGJh","altText":"768_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ5NHxpbWFnZS9qcGVnfGFETmhMMmhrTnk4eE5UQTNPVEV4TnpReU1qWXlNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpaamhtT1RBd01ERXdNR0kyWDBSRkxtcHdad3xkZGQ3ZTUwMDM2ZTlkMmYzNzJiYmM0MWFkOGFkMjA2ZTJkOWIxYzBjNWVhZTM5MGNkYmJkMDc2YzA3YTg0MTEw","altText":"480_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5fGltYWdlL2pwZWd8YUdZNUwyaGtZUzh4TlRBM09URXhOelUxTXpZNU5DOHlNREJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhZTFiMjE4MjdmZWVkNzE3ZDIxMDMyNjliYmU0ZDRjNDBlNWUwMGZhYmJhYWQ0ZWZmNzQ1NThhYjFkMTM5Nzg","altText":"200_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDkxfGltYWdlL2pwZWd8YURrMEwyaGpOUzh4TlRBM09URXhPREkwTVRneU1pOHhNakJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4YzI3MGY3NmJmOGU4YzQ1ZjRlNTgxMjMwNjg3YmUyZjYzNzZhNmYzYTRmNjUzYjcwOWU2ODQ0YWNmZTk1NDQ","altText":"120_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDkyN3xpbWFnZS9qcGVnfGFHWTVMMmd3TXk4eE5UQTNPVEV4TlRRMU5qVTBNZ3w0ZTdiYWYzZDQ0OTJhYzcxMGIzY2E2NjE5NmFkMmM0OTJjZWRlYTJkYmJlZDA3ODkwNDNiZDk1YmY3ZDJkMTBl","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFHTmtMMmcxTnk4eE5UQTJORGcyTnpjMk5qTXdNaTh5TURBd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8ZTFkYWY0NTdiYzg4MWQ5YzIzZTVhNmY0ODllMTI0MjM0MjA3MmE1YjIwNDRhNTM1YWZjYjhlN2Q5ZDA0YmJkNw","altText":"2000_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTgyOXxpbWFnZS9qcGVnfGFEbGtMMmcxWlM4eE5UQTJORGcyTnprMk1qa3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NWI0MTdjN2FlOTNmYWE5YzEyNGY0ZGQ2ZWZhYzQxNmYwZjJjZWFjZGU2YTJlMGNjNzFkZTQxNDMxOGM4Njc0Mg","altText":"1440_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc5MHxpbWFnZS9qcGVnfGFEY3hMMmhoWkM4eE5UQTJORGcyT0RFNU1qSTROaTh4TWpnd1h6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjNzUzNjQyOWEzM2M2Y2ZiY2UzMTQ5MGQ0YjA1ZWM2MjIyMjQ2MTQ3YWJiN2IwZGIxZmIxYzUzM2QwNzdkMQ","altText":"1280_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTUxOHxpbWFnZS9qcGVnfGFEZ3dMMmhpTXk4eE5UQTJORGcyT0RNeU16TTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNemczTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzA5M2E0YTg1ZmNiNjdkYzZiZTQ1MmU5ODU2MWQ2MzU3ODBmNWQyNjlkYjY3ZjQxMTBhOTExMGViZjBmZmIwZA","altText":"1024_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM5MHxpbWFnZS9qcGVnfGFETm1MMmhpTnk4eE5UQTJORGcyT0RRMU5EUXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpPRGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xkYTc2ZDFjMzgxNGNjZmQ1YjYxOTk3NGM3Nzg1M2JkMWFhYjZkMDVhY2ZjNTU3NDgxZDNmNGIyMTcxYzJmMWY3","altText":"768_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg4MXxpbWFnZS9qcGVnfGFEQm1MMmhpWlM4eE5UQTJORGcyT0RZMU1UQXpPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpPRGMyWWpBd01ERXdNR0kyWDBSRkxtcHdad3xlZGNmMTU4Y2VkNjFkMzQ5MmJiYmQ1ZWY1ZWQ4YzVkMDA1YTM1NzE2MGY1NGJmMjAxNjUyZDFkZmQ1NjhmNzc2","altText":"480_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDg0fGltYWdlL2pwZWd8YUdOakwyaGpOQzh4TlRBMk5EZzJPRGcwTnpZME5pOHlNREJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fGRkOTliNDhmYzk3NGI3N2NkNTQ5ODc1NmU0Mjk4ZjJkMDFkOTY4MWUzZTEyMzVkMTRmNDkwNGMyOGI3YzU2ODg","altText":"200_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003876b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwfGltYWdlL2pwZWd8YURJNEwyaGxNaTh4TlRBMk5EZzJPVE0zTVRrek5DOHhNakJmTURJd01EQXdNR1F3TURBek9EYzJZakF3TURFd01HSTJYMFJGTG1wd1p3fDAwM2U5MDg0MmZjZjk2NmE0ZWViZGU1MjMwNmY0ODhiMjQ4ZTE3NzUzYjc4NDg3MTEwOGE4YzAzZGJkZjdiMzU","altText":"120_0200000d0003876b000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzg1OTR8aW1hZ2UvanBlZ3xhREEzTDJnME1DOHhOVEEyTkRnMk56QTNPREUzTkF8ODJiMGU0NGE3MmQ4YjI2ZGZjODI1NTIyOTZhNjA1YTZlYTY2MDdlYzM4MTljYzU4MDY1NTcyMWI5NmYwN2VhMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003876b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEa3lMMmhrTVM4eE5UQTNNakEyTkRjek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8Y2M0MjU0ZGFlNjI3ZTczOGQ1MzgwZjhlZGFkMTU3MDQzYzhkZDIzNTVjZTI4MmQyN2JjOTNkNzJmMWZhOWQzYw","altText":"2000_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUXpMMmhqWkM4eE5UQTNNakEyTkRnMk5ESTROaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8OTNiMGM5ZDhmYmYxMzg3ZTIxZTllYmFjZjg5YzkzYTIyOTgzZmIzMDM4MDQ2NGVmMTA3ZDgzNmY5N2E0OGEyOQ","altText":"1440_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFHUTFMMmhqWVM4eE5UQTNNakEyTkRreU9UZ3lNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzllNjZjZTFmYWUyMTYxMzZhZjY1Mzk3Y2Q0ZDI0YzQwNTFmMzEyYzVkM2IxMTE5NDZmZDg3MGVhZDM0OWRmZg","altText":"1280_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEVTVMMmczWXk4eE5UQTNNakEyTlRFeU5qUXpNQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVl4WXpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZDJhMDVkODIxNTZlMDBiYWQ3N2EzZWQ2MmRiZmY5NmYwZWIwMDFlZDQ1OGUxYmIzZmI5YWIwZTgxODllNmQ0YQ","altText":"1024_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MjM3NXxpbWFnZS9qcGVnfGFEbGhMMmczT0M4eE5UQTNNakEyTlRJMU56VXdNaTgzTmpoZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wxZTY0MzY0ZmE2MzIyZTY1ODlhYTVhM2QwZGExMTY1Nzk0NzJkZWIyODgyYzVjZmFhNWMyZWJjNjYzY2ZiOWEw","altText":"768_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNDYwNnxpbWFnZS9qcGVnfGFESXdMMmczTWk4eE5UQTNNakEyTlRReU1UTTBNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaakZqTlRBd01ERXdNR0kyWDBWT0xtcHdad3wwNjhiNmM2MDAyMGI4NjQwYTBjZDc0NmQxN2QyNmRhNWRmY2MzZjJiNjM5YWE1ZTg3NjljYzcwMTc4MzU2YzI3","altText":"480_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU5fGltYWdlL2pwZWd8YURZekwyZzJZaTh4TlRBM01qQTJOVFl4TnprMU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDIzYTdjYThhOTY4MTc2ZTc0NmU0ZWUzNWRlZWY4YmVmNDVkMzI4NmQ0NDI0NDRhMWM1MDU3NjgwNDEzMzIzYjg","altText":"200_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f1c5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzczfGltYWdlL2pwZWd8YURZNUwyZ3hOUzh4TlRBM01qQTJOakEzTmpjd01pOHhNakJmTURJd01EQXdNR1l3TURBeVpqRmpOVEF3TURFd01HSTJYMFZPTG1wd1p3fDU2MzYwZjVmMDFlOWRkZWNiNDE4N2M1YThhNDNjOWYwODdlNDA2MDg1NzM3NWFmYjI1MWUxNjk5ZTdhZTkyYmY","altText":"120_0200000f0002f1c5000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjQ2MDZ8aW1hZ2UvanBlZ3xhRE16TDJoa1ppOHhOVEEzTWpBMk5ETXpPVGs1T0F8OGUxY2FkZjE1ZjU5ZjgwMzM3NWY5YjJiN2ZjMGIzMzNiM2JmOTczYTdlYTQ5ZTc1YTZkY2U4OTljYmI0NWFiNg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f1c5000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5fGltYWdlL2pwZWd8YUdZNUwyaGtZUzh4TlRBM09URXhOelUxTXpZNU5DOHlNREJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhZTFiMjE4MjdmZWVkNzE3ZDIxMDMyNjliYmU0ZDRjNDBlNWUwMGZhYmJhYWQ0ZWZmNzQ1NThhYjFkMTM5Nzg","altText":"200_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5fGltYWdlL2pwZWd8YUdZNUwyaGtZUzh4TlRBM09URXhOelUxTXpZNU5DOHlNREJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhZTFiMjE4MjdmZWVkNzE3ZDIxMDMyNjliYmU0ZDRjNDBlNWUwMGZhYmJhYWQ0ZWZmNzQ1NThhYjFkMTM5Nzg","altText":"200_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHWmhMMmcyWkM4eE5UQTNPVEV4TmpRM01qTTFNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ODI0ZjBmM2E0OTU3YzFhOTZjMjFlNjJhMjc2OTEyYjY1ODVkM2UzZDY5MzgwOWI5MDM0Y2JjODg2ZTVjYzM0OQ","altText":"2000_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFHSTNMMmczTkM4eE5UQTNPVEV4TmpZMk9EazFPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8M2JjYzk3YTE1ZmZmMTJhYTM1MDMzNGYxMGVkMTliYjQ4YzhkYWJjM2YxMzQ0YmU5ODI0NWFiZDYzMTAxYjI1MQ","altText":"1440_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFEZzRMMmczWWk4eE5UQTNPVEV4TmpnMk5UVTJOaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8Y2Y2OWE1NTQzMTg5YzUzMjcxNjQ2MGRmNWRhMzRmZmE2MWNkMmMwNjY5ZmUyYWU2Zjk0ZjI1YmQyOTI3YWZkMw","altText":"1280_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFEVmhMMmhqWVM4eE5UQTNPVEV4TnpBNU5EazBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlk0Wmprd01EQXhNREJpTmw5RVJTNXFjR2N8ZjNiYjMzM2MwMmU4OTc4M2M2N2QxZGNlNGFjMDNhMThjMjI2ZDQxYzBiZDk3MDg5NzFkYWNjYjFjZjFhMDk1Mg","altText":"1024_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5MXxpbWFnZS9qcGVnfGFEWmhMMmhrTUM4eE5UQTNPVEV4TnpJeU5qQXhOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaamhtT1RBd01ERXdNR0kyWDBSRkxtcHdad3wxYWJkMzA3MmQxY2JkMDE3NjhmOTg3OGYyOGNiY2ZhMjQ3ZjA1NzVlODAyZjRkNjAzMDlkODA1ZGNkOWQ1ZGJh","altText":"768_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDQ5NHxpbWFnZS9qcGVnfGFETmhMMmhrTnk4eE5UQTNPVEV4TnpReU1qWXlNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpaamhtT1RBd01ERXdNR0kyWDBSRkxtcHdad3xkZGQ3ZTUwMDM2ZTlkMmYzNzJiYmM0MWFkOGFkMjA2ZTJkOWIxYzBjNWVhZTM5MGNkYmJkMDc2YzA3YTg0MTEw","altText":"480_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ5fGltYWdlL2pwZWd8YUdZNUwyaGtZUzh4TlRBM09URXhOelUxTXpZNU5DOHlNREJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhZTFiMjE4MjdmZWVkNzE3ZDIxMDMyNjliYmU0ZDRjNDBlNWUwMGZhYmJhYWQ0ZWZmNzQ1NThhYjFkMTM5Nzg","altText":"200_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f8f9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDkxfGltYWdlL2pwZWd8YURrMEwyaGpOUzh4TlRBM09URXhPREkwTVRneU1pOHhNakJmTURJd01EQXdNR013TURBelpqaG1PVEF3TURFd01HSTJYMFJGTG1wd1p3fGM4YzI3MGY3NmJmOGU4YzQ1ZjRlNTgxMjMwNjg3YmUyZjYzNzZhNmYzYTRmNjUzYjcwOWU2ODQ0YWNmZTk1NDQ","altText":"120_0200000c0003f8f9000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f8f9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MDkyN3xpbWFnZS9qcGVnfGFHWTVMMmd3TXk4eE5UQTNPVEV4TlRRMU5qVTBNZ3w0ZTdiYWYzZDQ0OTJhYzcxMGIzY2E2NjE5NmFkMmM0OTJjZWRlYTJkYmJlZDA3ODkwNDNiZDk1YmY3ZDJkMTBl","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f8f9000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-604/000-006","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/1-conductor-pcb-terminal-strip/p/250-604_000-006","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","250-604/000-006"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918304283","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":40.0,"numberPackageUnits":160.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 1.5 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60292824","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}