[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"250-710","name":"Double-deck PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 20-pole; Push-in CAGE CLAMP®; agate gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/250-710","description":"<h2>PCB terminal block, 250 Series, Push-in CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 250-710) is designed for quick and simple connections. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 10 A. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 51.2 x 24.9 x 21.7 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1.5 mm². It features two levels and twenty clamping points for connecting twenty potentials / 20 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the agate gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 45°.. The solder pins measure 0.5 x 0.75 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are one solder pin per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5Mjk1MTh8aW1hZ2UvanBlZ3xhRGd3TDJneFpDOHhOVEE1TXpnMU5EZ3pNRFl5TWd8YTA5OTBmNTgxM2U5NWRmNDIxMDU1MDVlNGQ1MDI5ZmFmMjIyYmI1Y2NmNDRmMmMyZTVlY2UzNDBmN2QxZjMxOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"10801600_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE2NnxpbWFnZS9qcGVnfGFEZzNMMmhoWWk4eE5UQTVNemcxTmpVd01UYzVNQzh4TkRRd1h6RXdPREF4TmpBd1gwUkZMbXB3Wnd8NDZhMjY1NDJiODU1OTEyMjY0MDU0MzZmYWFlNTQwMWJkYjA3NGZmZmI3ZDY2ZDBjMWQ0YzM3ZTlkY2M1MTdlNg","altText":"1440_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA5MnxpbWFnZS9qcGVnfGFHTTFMMmhpTmk4eE5UQTVNemcxTmpnNU5UQXdOaTh4TWpnd1h6RXdPREF4TmpBd1gwUkZMbXB3Wnd8Mzc5ZjM0MzcwZjUzMmQ0ZjMxNjE1YjVkZWFlNmNkYWUxYWY4YTlkYmM0OTk3MWM3MDAyYjIxN2ZkOTQzODVlZg","altText":"1280_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTU2OHxpbWFnZS9qcGVnfGFESTVMMmhtWWk4eE5UQTVNemcxTnpBMU9EZzBOaTh4TURJMFh6RXdPREF4TmpBd1gwUkZMbXB3Wnd8OThjY2NhZjNiMzlkYTcwYmRmNGM5ZmMxYjI0NTY1YzM2OWM4ZmU3OWI3ODA5ZGQ1OTY4NzE2MDZlZDc2MzFhOA","altText":"1024_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTMxOHxpbWFnZS9qcGVnfGFEUTNMMmhtTVM4eE5UQTVNemcxTnpNeU1EazVNQzgzTmpoZk1UQTRNREUyTURCZlJFVXVhbkJufDNhMmQ5OTM3ZDYzNTliNDZhZmMzMWVhMDI3OGYxNDY4NGI3NTdmMTIzY2FiNDdkZjA1MWU0MjIxMGU1NGQ1OGI","altText":"768_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk1NXxpbWFnZS9qcGVnfGFHTTVMMmhsT1M4eE5UQTVNemcxTnpVNE16RXpOQzgwT0RCZk1UQTRNREUyTURCZlJFVXVhbkJufDdkNzMzZmFjZjc2MDQzMzhmNmU0NTdhZGQ0M2E2MDcxMzZlOWRiMzJmOThhZmQxNjEyZmM3NjgzN2Y4YTk0NmI","altText":"480_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10801600_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMHxpbWFnZS9qcGVnfGFETXlMMmc0TUM4eE5UQTVNemcxT0RVMk5qRTNOQzh4TWpCZk1UQTRNREUyTURCZlJFVXVhbkJufDk5ZjA2MDM2MGFmYWQ5YmZkNzE2OWQ4MzA2NzA3Zjk2ODg0YTkyMjEwMzk4MWZiMmM2OTFhY2I4OWIyMDYyZTE","altText":"120_10801600_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_10801600_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10801600_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10801600_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE2NnxpbWFnZS9qcGVnfGFEZzNMMmhoWWk4eE5UQTVNemcxTmpVd01UYzVNQzh4TkRRd1h6RXdPREF4TmpBd1gwUkZMbXB3Wnd8NDZhMjY1NDJiODU1OTEyMjY0MDU0MzZmYWFlNTQwMWJkYjA3NGZmZmI3ZDY2ZDBjMWQ0YzM3ZTlkY2M1MTdlNg","altText":"1440_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10801600_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA5MnxpbWFnZS9qcGVnfGFHTTFMMmhpTmk4eE5UQTVNemcxTmpnNU5UQXdOaTh4TWpnd1h6RXdPREF4TmpBd1gwUkZMbXB3Wnd8Mzc5ZjM0MzcwZjUzMmQ0ZjMxNjE1YjVkZWFlNmNkYWUxYWY4YTlkYmM0OTk3MWM3MDAyYjIxN2ZkOTQzODVlZg","altText":"1280_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10801600_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTU2OHxpbWFnZS9qcGVnfGFESTVMMmhtWWk4eE5UQTVNemcxTnpBMU9EZzBOaTh4TURJMFh6RXdPREF4TmpBd1gwUkZMbXB3Wnd8OThjY2NhZjNiMzlkYTcwYmRmNGM5ZmMxYjI0NTY1YzM2OWM4ZmU3OWI3ODA5ZGQ1OTY4NzE2MDZlZDc2MzFhOA","altText":"1024_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10801600_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTMxOHxpbWFnZS9qcGVnfGFEUTNMMmhtTVM4eE5UQTVNemcxTnpNeU1EazVNQzgzTmpoZk1UQTRNREUyTURCZlJFVXVhbkJufDNhMmQ5OTM3ZDYzNTliNDZhZmMzMWVhMDI3OGYxNDY4NGI3NTdmMTIzY2FiNDdkZjA1MWU0MjIxMGU1NGQ1OGI","altText":"768_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10801600_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk1NXxpbWFnZS9qcGVnfGFHTTVMMmhsT1M4eE5UQTVNemcxTnpVNE16RXpOQzgwT0RCZk1UQTRNREUyTURCZlJFVXVhbkJufDdkNzMzZmFjZjc2MDQzMzhmNmU0NTdhZGQ0M2E2MDcxMzZlOWRiMzJmOThhZmQxNjEyZmM3NjgzN2Y4YTk0NmI","altText":"480_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10801600_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10801600_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMHxpbWFnZS9qcGVnfGFETXlMMmc0TUM4eE5UQTVNemcxT0RVMk5qRTNOQzh4TWpCZk1UQTRNREUyTURCZlJFVXVhbkJufDk5ZjA2MDM2MGFmYWQ5YmZkNzE2OWQ4MzA2NzA3Zjk2ODg0YTkyMjEwMzk4MWZiMmM2OTFhY2I4OWIyMDYyZTE","altText":"120_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10801600_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5Mjk1MTh8aW1hZ2UvanBlZ3xhRGd3TDJneFpDOHhOVEE1TXpnMU5EZ3pNRFl5TWd8YTA5OTBmNTgxM2U5NWRmNDIxMDU1MDVlNGQ1MDI5ZmFmMjIyYmI1Y2NmNDRmMmMyZTVlY2UzNDBmN2QxZjMxOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10801600_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURGbEwyaGxNUzh4TlRBMk5qazFNemswTVRBeU1pOHlNREJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDZkYjA4YzA0N2E0ZWIyZTE5NGM2ODk4ZmMxYWVhNWEwMmQ5NzUyN2M3MWZmNjM5MGU3ZDA3OTMzNDFmNmI","altText":"200_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURGbEwyaGxNUzh4TlRBMk5qazFNemswTVRBeU1pOHlNREJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDZkYjA4YzA0N2E0ZWIyZTE5NGM2ODk4ZmMxYWVhNWEwMmQ5NzUyN2M3MWZmNjM5MGU3ZDA3OTMzNDFmNmI","altText":"200_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHSTBMMmczTXk4eE5UQTJOamsxTWpneU5qa3hNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8ODg3NTU0ZjQ3MDhlNjlkZDk3MTgyYTc3YTJmNzBjYzgzN2E1Y2UxZTZmZmYwOTBhYTAyNzNjNWQ3MDE5N2MzNA","altText":"1440_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHUm1MMmhqTWk4eE5UQTJOamsxTXpBNE9UQTFOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmI3OGE2OGRmZGMyZjA0MmY0YTE0YzBhM2JmZTUwOWFkY2Q3ZTYxOGJlODAyNjI0ZGE3MDMzNzVmMGU3OGRkZQ","altText":"1280_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHRm1MMmhqT1M4eE5UQTJOamsxTXpJNE5UWTJNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzA4NzU3ZjM4NWE0MDg4ZThkZjE3MjFiNTJiMjAxMzJhMmE5ZDc1OTY3OGY1MmExMDhmZDgyMGM0NzJhYTNiZQ","altText":"1024_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFEZG1MMmhrTUM4eE5UQTJOamsxTXpRNE1qSTNNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaams0T1RBd01ERXdNR0kyWDBSRkxtcHdad3w4ODFjODQzODE2MzE5Yjk3MTY5ZTgzOWQwYWU5ZTM0MzNkNGZkYzAzNGFmYzkzODMxMGZiYzQ1MzU5ODFmOWJm","altText":"768_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1NXxpbWFnZS9qcGVnfGFEUmxMMmhrWVM4eE5UQTJOamsxTXpjME5EUXhOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaams0T1RBd01ERXdNR0kyWDBSRkxtcHdad3xkNDA4YjVlOTU4ZmY2ZDY4ZWRjNmM4MDM1NTI1ODNiMGQzODZjNTdhNWJlNjY5NTMwODFhYmM2NjlmMmUzMmEy","altText":"480_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURGbEwyaGxNUzh4TlRBMk5qazFNemswTVRBeU1pOHlNREJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDZkYjA4YzA0N2E0ZWIyZTE5NGM2ODk4ZmMxYWVhNWEwMmQ5NzUyN2M3MWZmNjM5MGU3ZDA3OTMzNDFmNmI","altText":"200_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5fGltYWdlL2pwZWd8YURKaEwyaGpNaTh4TlRBMk5qazFORFU1TmpNNE1pOHhNakJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE5OTZmMmRkNGZjMzY1NzViMGY2MTVmNDc2NDUyZDZlYTU5ZjlmNWU2YWY2OTdlZDVlM2U0ZTMyOTYwMjQ2NTc","altText":"120_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDIwN3xpbWFnZS9qcGVnfGFEVTNMMmcxWmk4eE5UQTJOamsxTWpJek56QTROZ3wwMzE4NGNkOTVjYjMzYzgwMzY1MWY0OGQ2NGRkYjhkZGY3MGEzZjQ3M2YxN2JlOTlhM2YxOWNkNjE0M2U4MjYw","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10801600_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10801600_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQzMTF8aW1hZ2UvanBlZ3xhRFV4TDJnNVpTOHhOVEE1TXpnMU5qRTBNVE0wTWk4eU1EQXdYekV3T0RBeE5qQXdYMFJGTG1wd1p3fGRmZTNjYmMxMDY1YTQ5MDkwOWFlM2VmNGViYmEwZGRkYTFjYThkOWRiNDA0ODI5M2Q2NzhiMDEwMzg1M2Y2MmM","altText":"2000_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10801600_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjE2NnxpbWFnZS9qcGVnfGFEZzNMMmhoWWk4eE5UQTVNemcxTmpVd01UYzVNQzh4TkRRd1h6RXdPREF4TmpBd1gwUkZMbXB3Wnd8NDZhMjY1NDJiODU1OTEyMjY0MDU0MzZmYWFlNTQwMWJkYjA3NGZmZmI3ZDY2ZDBjMWQ0YzM3ZTlkY2M1MTdlNg","altText":"1440_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10801600_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjA5MnxpbWFnZS9qcGVnfGFHTTFMMmhpTmk4eE5UQTVNemcxTmpnNU5UQXdOaTh4TWpnd1h6RXdPREF4TmpBd1gwUkZMbXB3Wnd8Mzc5ZjM0MzcwZjUzMmQ0ZjMxNjE1YjVkZWFlNmNkYWUxYWY4YTlkYmM0OTk3MWM3MDAyYjIxN2ZkOTQzODVlZg","altText":"1280_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10801600_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTU2OHxpbWFnZS9qcGVnfGFESTVMMmhtWWk4eE5UQTVNemcxTnpBMU9EZzBOaTh4TURJMFh6RXdPREF4TmpBd1gwUkZMbXB3Wnd8OThjY2NhZjNiMzlkYTcwYmRmNGM5ZmMxYjI0NTY1YzM2OWM4ZmU3OWI3ODA5ZGQ1OTY4NzE2MDZlZDc2MzFhOA","altText":"1024_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10801600_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTMxOHxpbWFnZS9qcGVnfGFEUTNMMmhtTVM4eE5UQTVNemcxTnpNeU1EazVNQzgzTmpoZk1UQTRNREUyTURCZlJFVXVhbkJufDNhMmQ5OTM3ZDYzNTliNDZhZmMzMWVhMDI3OGYxNDY4NGI3NTdmMTIzY2FiNDdkZjA1MWU0MjIxMGU1NGQ1OGI","altText":"768_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10801600_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk1NXxpbWFnZS9qcGVnfGFHTTVMMmhsT1M4eE5UQTVNemcxTnpVNE16RXpOQzgwT0RCZk1UQTRNREUyTURCZlJFVXVhbkJufDdkNzMzZmFjZjc2MDQzMzhmNmU0NTdhZGQ0M2E2MDcxMzZlOWRiMzJmOThhZmQxNjEyZmM3NjgzN2Y4YTk0NmI","altText":"480_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10801600_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0M3xpbWFnZS9qcGVnfGFHWmhMMmhrWmk4eE5UQTVNemcxTnpnME5USTNPQzh5TURCZk1UQTRNREUyTURCZlJFVXVhbkJufDJiMTA3MTI5ZTdjNTliNmYxZmEwN2I5NDMyODZhOGQ5YmM0YTE2NDQ1NjczMjc1MDkxNWQ1ODQxNzIxMTEzN2U","altText":"200_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10801600_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10801600-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUyMHxpbWFnZS9qcGVnfGFETXlMMmc0TUM4eE5UQTVNemcxT0RVMk5qRTNOQzh4TWpCZk1UQTRNREUyTURCZlJFVXVhbkJufDk5ZjA2MDM2MGFmYWQ5YmZkNzE2OWQ4MzA2NzA3Zjk2ODg0YTkyMjEwMzk4MWZiMmM2OTFhY2I4OWIyMDYyZTE","altText":"120_10801600_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10801600_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5Mjk1MTh8aW1hZ2UvanBlZ3xhRGd3TDJneFpDOHhOVEE1TXpnMU5EZ3pNRFl5TWd8YTA5OTBmNTgxM2U5NWRmNDIxMDU1MDVlNGQ1MDI5ZmFmMjIyYmI1Y2NmNDRmMmMyZTVlY2UzNDBmN2QxZjMxOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10801600_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURGbEwyaGxNUzh4TlRBMk5qazFNemswTVRBeU1pOHlNREJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDZkYjA4YzA0N2E0ZWIyZTE5NGM2ODk4ZmMxYWVhNWEwMmQ5NzUyN2M3MWZmNjM5MGU3ZDA3OTMzNDFmNmI","altText":"200_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURGbEwyaGxNUzh4TlRBMk5qazFNemswTVRBeU1pOHlNREJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDZkYjA4YzA0N2E0ZWIyZTE5NGM2ODk4ZmMxYWVhNWEwMmQ5NzUyN2M3MWZmNjM5MGU3ZDA3OTMzNDFmNmI","altText":"200_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHWTRMMmcyWXk4eE5UQTJOamsxTWpZek1ETXdNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8N2E0OTcyMWE1OGQxZmJmZmMxZDBmMjM0N2ZkMzM0OGViMWEwYTU1ZDY1YWVlZmY3ZmFkNDJmY2NjMzA3ZDgxMA","altText":"2000_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHSTBMMmczTXk4eE5UQTJOamsxTWpneU5qa3hNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8ODg3NTU0ZjQ3MDhlNjlkZDk3MTgyYTc3YTJmNzBjYzgzN2E1Y2UxZTZmZmYwOTBhYTAyNzNjNWQ3MDE5N2MzNA","altText":"1440_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHUm1MMmhqTWk4eE5UQTJOamsxTXpBNE9UQTFOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8MmI3OGE2OGRmZGMyZjA0MmY0YTE0YzBhM2JmZTUwOWFkY2Q3ZTYxOGJlODAyNjI0ZGE3MDMzNzVmMGU3OGRkZQ","altText":"1280_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFHRm1MMmhqT1M4eE5UQTJOamsxTXpJNE5UWTJNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMlk1T0Rrd01EQXhNREJpTmw5RVJTNXFjR2N8YzA4NzU3ZjM4NWE0MDg4ZThkZjE3MjFiNTJiMjAxMzJhMmE5ZDc1OTY3OGY1MmExMDhmZDgyMGM0NzJhYTNiZQ","altText":"1024_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzUyMXxpbWFnZS9qcGVnfGFEZG1MMmhrTUM4eE5UQTJOamsxTXpRNE1qSTNNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpaams0T1RBd01ERXdNR0kyWDBSRkxtcHdad3w4ODFjODQzODE2MzE5Yjk3MTY5ZTgzOWQwYWU5ZTM0MzNkNGZkYzAzNGFmYzkzODMxMGZiYzQ1MzU5ODFmOWJm","altText":"768_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1NXxpbWFnZS9qcGVnfGFEUmxMMmhrWVM4eE5UQTJOamsxTXpjME5EUXhOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaams0T1RBd01ERXdNR0kyWDBSRkxtcHdad3xkNDA4YjVlOTU4ZmY2ZDY4ZWRjNmM4MDM1NTI1ODNiMGQzODZjNTdhNWJlNjY5NTMwODFhYmM2NjlmMmUzMmEy","altText":"480_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURGbEwyaGxNUzh4TlRBMk5qazFNemswTVRBeU1pOHlNREJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDg0ZDZkYjA4YzA0N2E0ZWIyZTE5NGM2ODk4ZmMxYWVhNWEwMmQ5NzUyN2M3MWZmNjM5MGU3ZDA3OTMzNDFmNmI","altText":"200_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003f989000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5fGltYWdlL2pwZWd8YURKaEwyaGpNaTh4TlRBMk5qazFORFU1TmpNNE1pOHhNakJmTURJd01EQXdNR013TURBelpqazRPVEF3TURFd01HSTJYMFJGTG1wd1p3fGE5OTZmMmRkNGZjMzY1NzViMGY2MTVmNDc2NDUyZDZlYTU5ZjlmNWU2YWY2OTdlZDVlM2U0ZTMyOTYwMjQ2NTc","altText":"120_0200000c0003f989000100b6_DE","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003f989000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDIwN3xpbWFnZS9qcGVnfGFEVTNMMmcxWmk4eE5UQTJOamsxTWpJek56QTROZ3wwMzE4NGNkOTVjYjMzYzgwMzY1MWY0OGQ2NGRkYjhkZGY3MGEzZjQ3M2YxN2JlOTlhM2YxOWNkNjE0M2U4MjYw","altText":"","galleryIndex":1,"width":null,"description":"Dimensions in mm<br>L = ((Polzahl / 2) x Rastermaß) + 1,2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003f989000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"10008","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"250-710","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/double-deck-pcb-terminal-strip/p/250-710","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["250-710","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918300988","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":12.0,"numberPackageUnits":48.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Double-deck PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Double-deck PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 20-pole; Push-in CAGE CLAMP®; agate gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51113882","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0081.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMk9DOW9ZekV2TVRBME1qa3pPVGMxT1RneU16Z3VjRzVufGUyYmViNTI3NjhiYjhkNzc2NTQ5ZTZiNDJlYzRhZDk2N2M5OTU2M2RmNDQxNTFhYmE1MWYwNzIwOWRlMjE1YjM","altText":"achatgrau","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}