[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-404/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 4-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/255-404_333-000","description":"<h2>PCB terminal block, 255 Series, 90 °conductor entry to board</h2><br/><br/>Our PCB terminal block (item number 255-404/333-000) is the ideal way to connect conductors quickly and easily. You can count on tried and tested safety with these PCB terminal blocks, perfect for a host of applications when designing your devices. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 22.9 x 22.2 x 23 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and four clamping points that you can use to connect four potentials / 4 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with finger-operated lever. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 90°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDU0MzF8aW1hZ2UvanBlZ3xhR05tTDJoa015OHhOVEEyTkRNd05UVXpNamsxT0F8MGUyNDI1OTNlZjA2OWNiODA5NzE5OGFmZGE0N2EyOWY5MTE0MmQwYTc4MDNjNDJiOTZkYjNmNWNlOTJiM2FjZg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHSmxMMmhqWXk4eE5UQTJORE13TmpJeU1UQTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NDA5YmE1YWQ2MjYyODU2MjcyYTJlMzFiNjg1Mjg5NTUyY2YxNDYxYjI5ZWNiZGQ1NDRmMGE2MjI0YjhlZTQ5Ng","altText":"1440_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHWm1MMmhqT0M4eE5UQTJORE13TmpNMU1qRTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjJiNjNiODlkMGQ5Y2YxZWQxNzIzMzM0M2RiYjc1ODI4NDI5YjMyY2NkZDk1YTNhZWJhOTBmMzUyMDM4MzMxNQ","altText":"1280_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFEbGhMMmhqTWk4eE5UQTJORE13TmpVeE5UazVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjUwNjEyOTQ2OTc5M2Q4NzBmNDY5YjFhMzZkZTZmMzg4MmZlZjg0ODUzYmJlYTQwNzAxNjRhOTdlNzA0OTQ1MA","altText":"1024_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFEZ3pMMmhpWlM4eE5UQTJORE13TmpZM09UZ3pPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekl5WXpBd01ERXdNR0kyWDBSRkxtcHdad3wxMmFjNjI1YzljY2MwOWNmMTQyZWI0MzIzM2M1M2YxYzQwZGY4MGQ5ZDVmMWYwNzdiMTNjYTI2NmJmZTdiNjVm","altText":"768_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxMXxpbWFnZS9qcGVnfGFEQmpMMmhpTlM4eE5UQTJORE13Tmprd09USXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekl5WXpBd01ERXdNR0kyWDBSRkxtcHdad3wzY2E2MmI1MGQ4MTMwOTVjNTNmNGYzNWVhZThhNDVlM2YyNmE1OTA2YTc0Y2E1Zjk0ZmVhM2Q4YzVhZWYwZTY1","altText":"480_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ5fGltYWdlL2pwZWd8YURneUwyZzFOQzh4TlRBMk5ETXdOelk1TlRZME5pOHhNakJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ODg4YzBjNDkwYjZjMTc4MmUwNGYwOTM2ODExMDg2NDBhZGRiNGFhZmE1ZWI5YWQ1MWIyNjE2MjNkZjk4MmM","altText":"120_0200000d0003322c000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHSmxMMmhqWXk4eE5UQTJORE13TmpJeU1UQTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NDA5YmE1YWQ2MjYyODU2MjcyYTJlMzFiNjg1Mjg5NTUyY2YxNDYxYjI5ZWNiZGQ1NDRmMGE2MjI0YjhlZTQ5Ng","altText":"1440_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHWm1MMmhqT0M4eE5UQTJORE13TmpNMU1qRTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjJiNjNiODlkMGQ5Y2YxZWQxNzIzMzM0M2RiYjc1ODI4NDI5YjMyY2NkZDk1YTNhZWJhOTBmMzUyMDM4MzMxNQ","altText":"1280_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFEbGhMMmhqTWk4eE5UQTJORE13TmpVeE5UazVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjUwNjEyOTQ2OTc5M2Q4NzBmNDY5YjFhMzZkZTZmMzg4MmZlZjg0ODUzYmJlYTQwNzAxNjRhOTdlNzA0OTQ1MA","altText":"1024_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFEZ3pMMmhpWlM4eE5UQTJORE13TmpZM09UZ3pPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekl5WXpBd01ERXdNR0kyWDBSRkxtcHdad3wxMmFjNjI1YzljY2MwOWNmMTQyZWI0MzIzM2M1M2YxYzQwZGY4MGQ5ZDVmMWYwNzdiMTNjYTI2NmJmZTdiNjVm","altText":"768_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxMXxpbWFnZS9qcGVnfGFEQmpMMmhpTlM4eE5UQTJORE13Tmprd09USXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekl5WXpBd01ERXdNR0kyWDBSRkxtcHdad3wzY2E2MmI1MGQ4MTMwOTVjNTNmNGYzNWVhZThhNDVlM2YyNmE1OTA2YTc0Y2E1Zjk0ZmVhM2Q4YzVhZWYwZTY1","altText":"480_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ5fGltYWdlL2pwZWd8YURneUwyZzFOQzh4TlRBMk5ETXdOelk1TlRZME5pOHhNakJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ODg4YzBjNDkwYjZjMTc4MmUwNGYwOTM2ODExMDg2NDBhZGRiNGFhZmE1ZWI5YWQ1MWIyNjE2MjNkZjk4MmM","altText":"120_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDU0MzF8aW1hZ2UvanBlZ3xhR05tTDJoa015OHhOVEEyTkRNd05UVXpNamsxT0F8MGUyNDI1OTNlZjA2OWNiODA5NzE5OGFmZGE0N2EyOWY5MTE0MmQwYTc4MDNjNDJiOTZkYjNmNWNlOTJiM2FjZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUdFMkwyZ3hNeTh4TlRBMk5qZ3hOelU1TXpNM05DOHlNREJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkYjZjNGFjOWJmMTQ1ODEzZWE3Y2E0ODU4ZjE0MmM2Mzg1NmQxZDM3NDIxMmI5NWUwNGYxZjU2Y2Q2ZWY4MTY","altText":"200_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUdFMkwyZ3hNeTh4TlRBMk5qZ3hOelU1TXpNM05DOHlNREJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkYjZjNGFjOWJmMTQ1ODEzZWE3Y2E0ODU4ZjE0MmM2Mzg1NmQxZDM3NDIxMmI5NWUwNGYxZjU2Y2Q2ZWY4MTY","altText":"200_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFERmhMMmcxWVM4eE5UQTJOamd4TmpRME5qUTVOQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM0ZjFkNDYxNjBjNmQzMjliMDkyMGVmNjY0MTVjZjg4OGJjOWMzOGFmYmUyYzM1NjA0MGYyZTNiZGI5MDljZg","altText":"1440_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFEUmlMMmcxTUM4eE5UQTJOamd4Tmpjd09EWXpPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU1MGUwNGE3OWM4ZWU5NGM2MGY1NzUzYWU5OTFlZjczZTNmZGEyNjQ3MTQyOWQ5Y2ZmNTFlMzViZjg2OTk3Nw","altText":"1280_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYwOHxpbWFnZS9qcGVnfGFEazRMMmd3TVM4eE5UQTJOamd4TnpBd016VTFNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8MjhmMmE4ZWQ5ZTE3NzI0ZjRlNTcyMWZhNGNhODMyODRjNGZjMDc1NTVhZDljOThmNDNiM2RmZDIxZGM4ZTZhOA","altText":"1024_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc5N3xpbWFnZS9qcGVnfGFEWTRMMmd3T0M4eE5UQTJOamd4TnpJd01ERTFPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZemszWXpBd01ERXdNR0kyWDBSRkxtcHdad3w4YzJhODQ5YjE5MjExZjkzZmMxOTEzN2UxNjdmNjA0NDVkNzA1YjBhNDU5NmIzMWNlMGQ4Mzk3NTY4MmQwZWVk","altText":"768_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM1OHxpbWFnZS9qcGVnfGFEZGxMMmd3WXk4eE5UQTJOamd4TnpNMk16azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZemszWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiODBmNjhmYTJmNWEyZWQ1YTkyOTE5ZGFmN2MzYTY0ODJkM2NiOWQxOGYyYzlkMWUyNTFiZGQyNTRhYWQ2MzYy","altText":"480_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUdFMkwyZ3hNeTh4TlRBMk5qZ3hOelU1TXpNM05DOHlNREJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkYjZjNGFjOWJmMTQ1ODEzZWE3Y2E0ODU4ZjE0MmM2Mzg1NmQxZDM3NDIxMmI5NWUwNGYxZjU2Y2Q2ZWY4MTY","altText":"200_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YURFMkwyZzNOaTh4TlRBMk5qZ3hPRE0wTnpBek9DOHhNakJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fGZkNmIxOWRmMTdmZmU3ZTgyYjIzZjI3OGNmNGEwY2FiYjM3YzEzN2EwZWI0ZjI1ZGNkMGYxNTFhZTBkYzlhYzg","altText":"120_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjQyNDh8aW1hZ2UvanBlZ3xhRFE0TDJoak1DOHhOVEEyTmpneE5UVTJNVGMxT0F8NWE5ZmZhMDBkODAzOWE5OTc5ZDUxYmI0YmM4ZDEyMjZkYTQzOTUzMDc2MGY2ZmFjMzE2NTI3ODczNWU1NTBhNw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHUXdMMmhqWmk4eE5UQTJORE13TmpFMU5UVTFNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YTY2Yjg5MzRmZDE4OGU5YjBmNTNhMzZmMzQ4MTM1MzVjYWRiYjNmZGM1YjA5NTZhNjA3ZDQwN2U4MzAzNTNiYg","altText":"2000_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHSmxMMmhqWXk4eE5UQTJORE13TmpJeU1UQTROaTh4TkRRd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NDA5YmE1YWQ2MjYyODU2MjcyYTJlMzFiNjg1Mjg5NTUyY2YxNDYxYjI5ZWNiZGQ1NDRmMGE2MjI0YjhlZTQ5Ng","altText":"1440_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFHWm1MMmhqT0M4eE5UQTJORE13TmpNMU1qRTFPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjJiNjNiODlkMGQ5Y2YxZWQxNzIzMzM0M2RiYjc1ODI4NDI5YjMyY2NkZDk1YTNhZWJhOTBmMzUyMDM4MzMxNQ","altText":"1280_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFEbGhMMmhqTWk4eE5UQTJORE13TmpVeE5UazVPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek15TW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8YjUwNjEyOTQ2OTc5M2Q4NzBmNDY5YjFhMzZkZTZmMzg4MmZlZjg0ODUzYmJlYTQwNzAxNjRhOTdlNzA0OTQ1MA","altText":"1024_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU1OHxpbWFnZS9qcGVnfGFEZ3pMMmhpWlM4eE5UQTJORE13TmpZM09UZ3pPQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekl5WXpBd01ERXdNR0kyWDBSRkxtcHdad3wxMmFjNjI1YzljY2MwOWNmMTQyZWI0MzIzM2M1M2YxYzQwZGY4MGQ5ZDVmMWYwNzdiMTNjYTI2NmJmZTdiNjVm","altText":"768_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYxMXxpbWFnZS9qcGVnfGFEQmpMMmhpTlM4eE5UQTJORE13Tmprd09USXhOQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekl5WXpBd01ERXdNR0kyWDBSRkxtcHdad3wzY2E2MmI1MGQ4MTMwOTVjNTNmNGYzNWVhZThhNDVlM2YyNmE1OTA2YTc0Y2E1Zjk0ZmVhM2Q4YzVhZWYwZTY1","altText":"480_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzYzfGltYWdlL2pwZWd8YURrd0wyZzJOaTh4TlRBMk5ETXdOekV3TlRneU1pOHlNREJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkNDEyNmY3MDViOTI0MzIwNWEzMTc1YWNkODZkM2ZlZDg2NTRlNWNjMTNkM2QzN2FmMDJiMjQ0MmMwNmZiZGI","altText":"200_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d0003322c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQ5fGltYWdlL2pwZWd8YURneUwyZzFOQzh4TlRBMk5ETXdOelk1TlRZME5pOHhNakJmTURJd01EQXdNR1F3TURBek16SXlZekF3TURFd01HSTJYMFJGTG1wd1p3fDg5ODg4YzBjNDkwYjZjMTc4MmUwNGYwOTM2ODExMDg2NDBhZGRiNGFhZmE1ZWI5YWQ1MWIyNjE2MjNkZjk4MmM","altText":"120_0200000d0003322c000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDU0MzF8aW1hZ2UvanBlZ3xhR05tTDJoa015OHhOVEEyTkRNd05UVXpNamsxT0F8MGUyNDI1OTNlZjA2OWNiODA5NzE5OGFmZGE0N2EyOWY5MTE0MmQwYTc4MDNjNDJiOTZkYjNmNWNlOTJiM2FjZg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d0003322c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUdFMkwyZ3hNeTh4TlRBMk5qZ3hOelU1TXpNM05DOHlNREJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkYjZjNGFjOWJmMTQ1ODEzZWE3Y2E0ODU4ZjE0MmM2Mzg1NmQxZDM3NDIxMmI5NWUwNGYxZjU2Y2Q2ZWY4MTY","altText":"200_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUdFMkwyZ3hNeTh4TlRBMk5qZ3hOelU1TXpNM05DOHlNREJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkYjZjNGFjOWJmMTQ1ODEzZWE3Y2E0ODU4ZjE0MmM2Mzg1NmQxZDM3NDIxMmI5NWUwNGYxZjU2Y2Q2ZWY4MTY","altText":"200_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFHUTVMMmcxWkM4eE5UQTJOamd4TmpNeE5UUXlNaTh5TURBd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NTdiMmYyMmVhODljMjIzZWU5ZWZlMTAxMWEwNDYzODBhNTkyNTIyYjExYWU5YTkyNTZhNzYyZDNhMDZiNTMxNg","altText":"2000_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFERmhMMmcxWVM4eE5UQTJOamd4TmpRME5qUTVOQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8ZGM0ZjFkNDYxNjBjNmQzMjliMDkyMGVmNjY0MTVjZjg4OGJjOWMzOGFmYmUyYzM1NjA0MGYyZTNiZGI5MDljZg","altText":"1440_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjAwNHxpbWFnZS9qcGVnfGFEUmlMMmcxTUM4eE5UQTJOamd4Tmpjd09EWXpPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8NDU1MGUwNGE3OWM4ZWU5NGM2MGY1NzUzYWU5OTFlZjczZTNmZGEyNjQ3MTQyOWQ5Y2ZmNTFlMzViZjg2OTk3Nw","altText":"1280_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTYwOHxpbWFnZS9qcGVnfGFEazRMMmd3TVM4eE5UQTJOamd4TnpBd016VTFNQzh4TURJMFh6QXlNREF3TURCak1EQXdNMk01TjJNd01EQXhNREJpTmw5RVJTNXFjR2N8MjhmMmE4ZWQ5ZTE3NzI0ZjRlNTcyMWZhNGNhODMyODRjNGZjMDc1NTVhZDljOThmNDNiM2RmZDIxZGM4ZTZhOA","altText":"1024_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjc5N3xpbWFnZS9qcGVnfGFEWTRMMmd3T0M4eE5UQTJOamd4TnpJd01ERTFPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZemszWXpBd01ERXdNR0kyWDBSRkxtcHdad3w4YzJhODQ5YjE5MjExZjkzZmMxOTEzN2UxNjdmNjA0NDVkNzA1YjBhNDU5NmIzMWNlMGQ4Mzk3NTY4MmQwZWVk","altText":"768_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM1OHxpbWFnZS9qcGVnfGFEZGxMMmd3WXk4eE5UQTJOamd4TnpNMk16azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpZemszWXpBd01ERXdNR0kyWDBSRkxtcHdad3xiODBmNjhmYTJmNWEyZWQ1YTkyOTE5ZGFmN2MzYTY0ODJkM2NiOWQxOGYyYzlkMWUyNTFiZGQyNTRhYWQ2MzYy","altText":"480_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzg4fGltYWdlL2pwZWd8YUdFMkwyZ3hNeTh4TlRBMk5qZ3hOelU1TXpNM05DOHlNREJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fDNkYjZjNGFjOWJmMTQ1ODEzZWE3Y2E0ODU4ZjE0MmM2Mzg1NmQxZDM3NDIxMmI5NWUwNGYxZjU2Y2Q2ZWY4MTY","altText":"200_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003c97c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY2fGltYWdlL2pwZWd8YURFMkwyZzNOaTh4TlRBMk5qZ3hPRE0wTnpBek9DOHhNakJmTURJd01EQXdNR013TURBell6azNZekF3TURFd01HSTJYMFJGTG1wd1p3fGZkNmIxOWRmMTdmZmU3ZTgyYjIzZjI3OGNmNGEwY2FiYjM3YzEzN2EwZWI0ZjI1ZGNkMGYxNTFhZTBkYzlhYzg","altText":"120_0200000c0003c97c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003c97c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjQyNDh8aW1hZ2UvanBlZ3xhRFE0TDJoak1DOHhOVEEyTmpneE5UVTJNVGMxT0F8NWE5ZmZhMDBkODAzOWE5OTc5ZDUxYmI0YmM4ZDEyMjZkYTQzOTUzMDc2MGY2ZmFjMzE2NTI3ODczNWU1NTBhNw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003c97c000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-404/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/255-404_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["255-404/333-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918659178","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 4-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51141247","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}