[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-408/000-009/999-950","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 8-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/ex-e-ii-pcb-terminal-strip/p/255-408_000-009_999-950","description":"<h2>PCB terminal block, 255 Series, light gray</h2><br/><br/>This PCB terminal block (item number 255-408/000-009/999-950) streamlines wire connections, making them both quick and easy. You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product is highly versatile. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 42.9 x 18.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Eight potentials can connect eight poles using the eight clamping points The light gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at a 90° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NjM4MjB8aW1hZ2UvanBlZ3xhRE0xTDJnd01DOHhOVEE1TnpZNE1EazROakUwTWd8NmQ4NjhiMjcwOTFkOTBjYTg5ODNjYzhhM2FlOWJhN2E4ZDAyZTMxNmUyN2Q1MTM1ZmY4NWNmZmRlY2QzMjI2OQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"14532118_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODE4MnxpbWFnZS9qcGVnfGFEQTVMMmcyT1M4eE5UQTVOelk0TVRrek5qUXhOQzh4TkRRd1h6RTBOVE15TVRFNFgwUkZMbXB3Wnd8MTQyYTI5NjZjZmU3ZmIwZjVjOWQ5MjRiYjkwNjRjZDA1M2RjNWNlNjhkNDY2ZjdiOWYwNjJmNzljNDUwNzNmZA","altText":"1440_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njc4M3xpbWFnZS9qcGVnfGFEZzFMMmhpTnk4eE5UQTVOelk0TWpFek16QXlNaTh4TWpnd1h6RTBOVE15TVRFNFgwUkZMbXB3Wnd8MjEzM2FmNzBlYTBkZmUzMmRiODgyNDhlMzMzNzI3MjNhYjYxYzk3MjcyZTFhZGI0Mjk5MDU2MGJjOGE4NWI0Mg","altText":"1280_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTE2M3xpbWFnZS9qcGVnfGFEQTBMMmhpWmk4eE5UQTVOelk0TWpNNU5URTJOaTh4TURJMFh6RTBOVE15TVRFNFgwUkZMbXB3Wnd8YmZkZjliZWM4ZDA0YjYyMGY1NTA1YzgwODBhOGNmZDdhNzM5MjEyZjZjYjdiNDJhMWZiN2IwZGJmMmQyNTM0NA","altText":"1024_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzc2MXxpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelk0TWpZMU56TXhNQzgzTmpoZk1UUTFNekl4TVRoZlJFVXVhbkJufDVkNzIwMDNlMmQ2ZWQxOTRhOTQ3NmYxMTI0Yjc4ZjdlZmZkMzEyZDExZjg2NGZkZDgzZmU4ZWI3NzY2OWQ4NDY","altText":"768_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI2NnxpbWFnZS9qcGVnfGFHRXlMMmhqWmk4eE5UQTVOelk0TWpnMU16a3hPQzgwT0RCZk1UUTFNekl4TVRoZlJFVXVhbkJufDM0ZmYzYjE0YzgwNzY3Mjk5N2JkMDY4YTVhZDYwMDZlYThhMjliNDhhMWY4MTcyNjEyM2MzMjQ0YmU1ZmNmN2E","altText":"480_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_14532118_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxMHxpbWFnZS9qcGVnfGFEWm1MMmhqTmk4eE5UQTVOelk0TXpnMk9UY3lOaTh4TWpCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhNzhkY2ZkZWE3ZGJlOGNlZGM3YWI0NzFlYTYzMTMwZTZhMjRkMjFhZTkzNTYxYzgxZTllMWU5ZjIxOGNiYTk","altText":"120_14532118_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_14532118_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532118_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532118_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODE4MnxpbWFnZS9qcGVnfGFEQTVMMmcyT1M4eE5UQTVOelk0TVRrek5qUXhOQzh4TkRRd1h6RTBOVE15TVRFNFgwUkZMbXB3Wnd8MTQyYTI5NjZjZmU3ZmIwZjVjOWQ5MjRiYjkwNjRjZDA1M2RjNWNlNjhkNDY2ZjdiOWYwNjJmNzljNDUwNzNmZA","altText":"1440_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532118_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njc4M3xpbWFnZS9qcGVnfGFEZzFMMmhpTnk4eE5UQTVOelk0TWpFek16QXlNaTh4TWpnd1h6RTBOVE15TVRFNFgwUkZMbXB3Wnd8MjEzM2FmNzBlYTBkZmUzMmRiODgyNDhlMzMzNzI3MjNhYjYxYzk3MjcyZTFhZGI0Mjk5MDU2MGJjOGE4NWI0Mg","altText":"1280_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532118_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTE2M3xpbWFnZS9qcGVnfGFEQTBMMmhpWmk4eE5UQTVOelk0TWpNNU5URTJOaTh4TURJMFh6RTBOVE15TVRFNFgwUkZMbXB3Wnd8YmZkZjliZWM4ZDA0YjYyMGY1NTA1YzgwODBhOGNmZDdhNzM5MjEyZjZjYjdiNDJhMWZiN2IwZGJmMmQyNTM0NA","altText":"1024_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532118_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzc2MXxpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelk0TWpZMU56TXhNQzgzTmpoZk1UUTFNekl4TVRoZlJFVXVhbkJufDVkNzIwMDNlMmQ2ZWQxOTRhOTQ3NmYxMTI0Yjc4ZjdlZmZkMzEyZDExZjg2NGZkZDgzZmU4ZWI3NzY2OWQ4NDY","altText":"768_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532118_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI2NnxpbWFnZS9qcGVnfGFHRXlMMmhqWmk4eE5UQTVOelk0TWpnMU16a3hPQzgwT0RCZk1UUTFNekl4TVRoZlJFVXVhbkJufDM0ZmYzYjE0YzgwNzY3Mjk5N2JkMDY4YTVhZDYwMDZlYThhMjliNDhhMWY4MTcyNjEyM2MzMjQ0YmU1ZmNmN2E","altText":"480_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532118_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532118_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxMHxpbWFnZS9qcGVnfGFEWm1MMmhqTmk4eE5UQTVOelk0TXpnMk9UY3lOaTh4TWpCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhNzhkY2ZkZWE3ZGJlOGNlZGM3YWI0NzFlYTYzMTMwZTZhMjRkMjFhZTkzNTYxYzgxZTllMWU5ZjIxOGNiYTk","altText":"120_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532118_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NjM4MjB8aW1hZ2UvanBlZ3xhRE0xTDJnd01DOHhOVEE1TnpZNE1EazROakUwTWd8NmQ4NjhiMjcwOTFkOTBjYTg5ODNjYzhhM2FlOWJhN2E4ZDAyZTMxNmUyN2Q1MTM1ZmY4NWNmZmRlY2QzMjI2OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532118_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1fGltYWdlL2pwZWd8YUdVMEwyaGlZeTh4TlRBMk56a3pOek0wTVRRM01DOHlNREJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1OGUwYmIxZGQ2YTViM2E1OGM3OWUyZjdlYWE0NTcwM2FjNmMwNWFmOTU0OWI4ZjhkZTFmZWNlNjZiYjE3ZjA","altText":"200_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1fGltYWdlL2pwZWd8YUdVMEwyaGlZeTh4TlRBMk56a3pOek0wTVRRM01DOHlNREJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1OGUwYmIxZGQ2YTViM2E1OGM3OWUyZjdlYWE0NTcwM2FjNmMwNWFmOTU0OWI4ZjhkZTFmZWNlNjZiYjE3ZjA","altText":"200_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFHWTVMMmcxTmk4eE5UQTJOemt6TmpRNE9UVXdNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY4MmFkMWI2NGE4NWM3YzNlYmM0M2JiYjAyNTUwYzJkN2I1OTJkYzU5ZmUwNGRiOGNmNjNhMGEwZTM5NmJlNw","altText":"1440_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFHUmlMMmcyTUM4eE5UQTJOemt6TmpjMU1UWTBOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmRkMTg3NTUzYTYxZTQ3NjY0MGEzMGQ3MWFjNjJjZDllM2ZiNGQ1YjYzOTE5Y2FlNmRlZTM5YzI1N2IzMTNkNQ","altText":"1280_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk2OXxpbWFnZS9qcGVnfGFEazRMMmcyTnk4eE5UQTJOemt6TmprME9ESTFOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdkMTkwNTVkNWY3OTYwYTNlNmY1NjMzYmQ1MWNjNjhkMDAyMTUxZjU5Zjg3NGFmZDMzODU4MDhmYTQ0ZjE3OQ","altText":"1024_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMxMHxpbWFnZS9qcGVnfGFEQXpMMmhpTXk4eE5UQTJOemt6TnpBM09UTXlOaTgzTmpoZk1ESXdNREF3TUdJd01EQXhNamMwWXpBd01ERXdNR0kyWDBSRkxtcHdad3wxNGQxMWY0MmVkMDA0NTZlODg2OWVhNzc1NzgzMWRjOWRmOTFlNTA5ODQ5ZjA4ODQxMDNkNGI2YmYwYmU5MmE0","altText":"768_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4OHxpbWFnZS9qcGVnfGFESTFMMmhpT1M4eE5UQTJOemt6TnpJeE1ETTVPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNamMwWXpBd01ERXdNR0kyWDBSRkxtcHdad3w4NTBkODBiOTdkNTc5MzdkMGJmNDRkNDljYzIzMTA2ZmZhN2ZlNTIxNDg0NmJhMmJiMThjYjU3ZGI2MjFhMzAx","altText":"480_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1fGltYWdlL2pwZWd8YUdVMEwyaGlZeTh4TlRBMk56a3pOek0wTVRRM01DOHlNREJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1OGUwYmIxZGQ2YTViM2E1OGM3OWUyZjdlYWE0NTcwM2FjNmMwNWFmOTU0OWI4ZjhkZTFmZWNlNjZiYjE3ZjA","altText":"200_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYyfGltYWdlL2pwZWd8YURReUwyaGtNUzh4TlRBMk56a3pOemt6TVRJNU5DOHhNakJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGRmYWUyODNiNGY0MGJkNjkzNTc4YWJhZGNmYzZhMzY4Mjc1Y2FhZmU3N2Y3MTlkZDU4ODZlNmMxYTIwOWU","altText":"120_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTI1MDJ8aW1hZ2UvanBlZ3xhRFZqTDJneE5pOHhOVEEyTnprek5UTTNOVE01TUF8NjM3NzEwNTkzODE1MTZiOWZiYjMxZmY5MmEyYzk2OWZlMTYwOGQ4MjkzNmZiNzYxNjBlZjQ3ODE3ZjhmMGQ3Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532118_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532118_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI0Njh8aW1hZ2UvanBlZ3xhRGRoTDJnMVpTOHhOVEE1TnpZNE1UWXdPRGN6TkM4eU1EQXdYekUwTlRNeU1URTRYMFJGTG1wd1p3fGY5YWQ4ODRjODUxMTI3NzE1NmI0OWFhYTM5MWNkMmZkNTQ3ZDkzNDRhZTZjNzljMzdlYjkyZjMzMjZhZTFlYjA","altText":"2000_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_14532118_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODE4MnxpbWFnZS9qcGVnfGFEQTVMMmcyT1M4eE5UQTVOelk0TVRrek5qUXhOQzh4TkRRd1h6RTBOVE15TVRFNFgwUkZMbXB3Wnd8MTQyYTI5NjZjZmU3ZmIwZjVjOWQ5MjRiYjkwNjRjZDA1M2RjNWNlNjhkNDY2ZjdiOWYwNjJmNzljNDUwNzNmZA","altText":"1440_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_14532118_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Njc4M3xpbWFnZS9qcGVnfGFEZzFMMmhpTnk4eE5UQTVOelk0TWpFek16QXlNaTh4TWpnd1h6RTBOVE15TVRFNFgwUkZMbXB3Wnd8MjEzM2FmNzBlYTBkZmUzMmRiODgyNDhlMzMzNzI3MjNhYjYxYzk3MjcyZTFhZGI0Mjk5MDU2MGJjOGE4NWI0Mg","altText":"1280_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_14532118_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTE2M3xpbWFnZS9qcGVnfGFEQTBMMmhpWmk4eE5UQTVOelk0TWpNNU5URTJOaTh4TURJMFh6RTBOVE15TVRFNFgwUkZMbXB3Wnd8YmZkZjliZWM4ZDA0YjYyMGY1NTA1YzgwODBhOGNmZDdhNzM5MjEyZjZjYjdiNDJhMWZiN2IwZGJmMmQyNTM0NA","altText":"1024_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_14532118_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mzc2MXxpbWFnZS9qcGVnfGFHUXlMMmhqT0M4eE5UQTVOelk0TWpZMU56TXhNQzgzTmpoZk1UUTFNekl4TVRoZlJFVXVhbkJufDVkNzIwMDNlMmQ2ZWQxOTRhOTQ3NmYxMTI0Yjc4ZjdlZmZkMzEyZDExZjg2NGZkZDgzZmU4ZWI3NzY2OWQ4NDY","altText":"768_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_14532118_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI2NnxpbWFnZS9qcGVnfGFHRXlMMmhqWmk4eE5UQTVOelk0TWpnMU16a3hPQzgwT0RCZk1UUTFNekl4TVRoZlJFVXVhbkJufDM0ZmYzYjE0YzgwNzY3Mjk5N2JkMDY4YTVhZDYwMDZlYThhMjliNDhhMWY4MTcyNjEyM2MzMjQ0YmU1ZmNmN2E","altText":"480_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_14532118_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4N3xpbWFnZS9qcGVnfGFHVXpMMmhrWlM4eE5UQTVOelk0TXpFeE5qQTJNaTh5TURCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhZTg1MDg1ZTJlYWYxMThhNTNjM2FkNTQ5NDU5ZWEwMjJjOWY2ZTI2MzBiODAwZDRkOTc3OWQzNjg5ZjQ1Mzk","altText":"200_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_14532118_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14532118-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxMHxpbWFnZS9qcGVnfGFEWm1MMmhqTmk4eE5UQTVOelk0TXpnMk9UY3lOaTh4TWpCZk1UUTFNekl4TVRoZlJFVXVhbkJufGVhNzhkY2ZkZWE3ZGJlOGNlZGM3YWI0NzFlYTYzMTMwZTZhMjRkMjFhZTkzNTYxYzgxZTllMWU5ZjIxOGNiYTk","altText":"120_14532118_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_14532118_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5NjM4MjB8aW1hZ2UvanBlZ3xhRE0xTDJnd01DOHhOVEE1TnpZNE1EazROakUwTWd8NmQ4NjhiMjcwOTFkOTBjYTg5ODNjYzhhM2FlOWJhN2E4ZDAyZTMxNmUyN2Q1MTM1ZmY4NWNmZmRlY2QzMjI2OQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"14532118_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1fGltYWdlL2pwZWd8YUdVMEwyaGlZeTh4TlRBMk56a3pOek0wTVRRM01DOHlNREJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1OGUwYmIxZGQ2YTViM2E1OGM3OWUyZjdlYWE0NTcwM2FjNmMwNWFmOTU0OWI4ZjhkZTFmZWNlNjZiYjE3ZjA","altText":"200_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1fGltYWdlL2pwZWd8YUdVMEwyaGlZeTh4TlRBMk56a3pOek0wTVRRM01DOHlNREJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1OGUwYmIxZGQ2YTViM2E1OGM3OWUyZjdlYWE0NTcwM2FjNmMwNWFmOTU0OWI4ZjhkZTFmZWNlNjZiYjE3ZjA","altText":"200_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFETmpMMmcxTUM4eE5UQTJOemt6TmpJNU1qZzVOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI5Mjc4NTMzNTY5NzA2NjdhNzI0NzgxZTAzNzNhMjNlMDEzYWI2ZDdkZTkxNGY0ZGNiZjcxNjA3ZDEzZGEwYg","altText":"2000_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFHWTVMMmcxTmk4eE5UQTJOemt6TmpRNE9UVXdNaTh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWY4MmFkMWI2NGE4NWM3YzNlYmM0M2JiYjAyNTUwYzJkN2I1OTJkYzU5ZmUwNGRiOGNmNjNhMGEwZTM5NmJlNw","altText":"1440_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3OXxpbWFnZS9qcGVnfGFHUmlMMmcyTUM4eE5UQTJOemt6TmpjMU1UWTBOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NmRkMTg3NTUzYTYxZTQ3NjY0MGEzMGQ3MWFjNjJjZDllM2ZiNGQ1YjYzOTE5Y2FlNmRlZTM5YzI1N2IzMTNkNQ","altText":"1280_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk2OXxpbWFnZS9qcGVnfGFEazRMMmcyTnk4eE5UQTJOemt6TmprME9ESTFOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEkzTkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdkMTkwNTVkNWY3OTYwYTNlNmY1NjMzYmQ1MWNjNjhkMDAyMTUxZjU5Zjg3NGFmZDMzODU4MDhmYTQ0ZjE3OQ","altText":"1024_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMxMHxpbWFnZS9qcGVnfGFEQXpMMmhpTXk4eE5UQTJOemt6TnpBM09UTXlOaTgzTmpoZk1ESXdNREF3TUdJd01EQXhNamMwWXpBd01ERXdNR0kyWDBSRkxtcHdad3wxNGQxMWY0MmVkMDA0NTZlODg2OWVhNzc1NzgzMWRjOWRmOTFlNTA5ODQ5ZjA4ODQxMDNkNGI2YmYwYmU5MmE0","altText":"768_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA4OHxpbWFnZS9qcGVnfGFESTFMMmhpT1M4eE5UQTJOemt6TnpJeE1ETTVPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNamMwWXpBd01ERXdNR0kyWDBSRkxtcHdad3w4NTBkODBiOTdkNTc5MzdkMGJmNDRkNDljYzIzMTA2ZmZhN2ZlNTIxNDg0NmJhMmJiMThjYjU3ZGI2MjFhMzAx","altText":"480_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg1fGltYWdlL2pwZWd8YUdVMEwyaGlZeTh4TlRBMk56a3pOek0wTVRRM01DOHlNREJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fGI1OGUwYmIxZGQ2YTViM2E1OGM3OWUyZjdlYWE0NTcwM2FjNmMwNWFmOTU0OWI4ZjhkZTFmZWNlNjZiYjE3ZjA","altText":"200_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0001274c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTYyfGltYWdlL2pwZWd8YURReUwyaGtNUzh4TlRBMk56a3pOemt6TVRJNU5DOHhNakJmTURJd01EQXdNR0l3TURBeE1qYzBZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGRmYWUyODNiNGY0MGJkNjkzNTc4YWJhZGNmYzZhMzY4Mjc1Y2FhZmU3N2Y3MTlkZDU4ODZlNmMxYTIwOWU","altText":"120_0200000b0001274c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0001274c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTI1MDJ8aW1hZ2UvanBlZ3xhRFZqTDJneE5pOHhOVEEyTnprek5UTTNOVE01TUF8NjM3NzEwNTkzODE1MTZiOWZiYjMxZmY5MmEyYzk2OWZlMTYwOGQ4MjkzNmZiNzYxNjBlZjQ3ODE3ZjhmMGQ3Yw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0001274c000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10008","name":"Lighting connection","url":"/c/lighting-connector","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"lighting-connector","superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-408/000-009/999-950","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/ex-e-ii-pcb-terminal-strip/p/255-408_000-009_999-950","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","255-408/000-009/999-950"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918659642","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 8-pole; suitable for Ex-e applications; CAGE CLAMP®; commoning option; 2,50 mm²; light gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51141284","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}