[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-509","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 9-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/255-509","description":"<h2>PCB terminal block, 255 Series, solder pin dimensions 0.7 x 0.7 mm</h2><br/><br/>This PCB terminal block (item number 255-509) streamlines wire connections, making them both quick and easy. It is ideal for custom installations with different mounting types. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 630 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product delivers reliable performance. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 70.4 x 18.2 x 18.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. The conductor is designed to be inserted into the board at an angle of 90°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.7 x 0.7 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjkyNTN8aW1hZ2UvanBlZ3xhR1V4TDJnNE9DOHhOVEEyTVRNMU1USXdNamcwTmd8OTFkYmNhMTUwYTUwN2ZmYzExMjlmZGM0ZTE2YWMxYTUzZjQ0ODFlZmRlOGQxMWEzNGY2NDIxMzEyOWY4OGJmOA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHWXdMMmd5TVM4eE5UQTJNVE0xTWpFMU16RXhPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM4NTkxYjM4NjdjMWE1MmExOWI2OGEwYWI3Y2IxYjMxZWNjOWNkN2U4NmVjYjI2Y2YyODg2MzBmZjZkNjUxOA","altText":"1440_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFETXhMMmd4WlM4eE5UQTJNVE0xTWpJNE5ERTVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTAyNWIwZGJjNDRkM2EzZmI0NTY3OTMzNzkyNzFlZTNmM2I0YjE0Nzg4NzMxZDYwMmJkZmI4NmY5NGZkNjYyOA","altText":"1280_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA1MXxpbWFnZS9qcGVnfGFEWXpMMmd4TkM4eE5UQTJNVE0xTWpVME5qTXpOQzh4TURJMFh6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MzJlZjZkYzk3NTEyNTFkNjU1OTYyNmFjN2UzYmVjMDMzN2ZlMWVhNzI4ODE2YmFhNjM0NzAzNTkxYjQ4NDFjNg","altText":"1024_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkyMnxpbWFnZS9qcGVnfGFESmlMMmd3WVM4eE5UQTJNVE0xTWpnME1USTBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNekE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3w3Y2JkZWZjMzljZDI1OGQwM2I0MGQzY2MzZTBlM2ZiMGMzMmY2Y2I4MTg4MDhhNGM2MDI5NWJjMjE1MDEwODI3","altText":"768_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIxN3xpbWFnZS9qcGVnfGFEWmlMMmd3Tmk4eE5UQTJNVE0xTWprM01qTXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZWE3YmJkMThiYWJhYmY4YWYwNGE3MzFhYzI1NTE5YjBjYTVkZDUyNTlkMGRiYzlhNTBkMDU0ZmQ5M2JiOWY2","altText":"480_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3fGltYWdlL2pwZWd8YURFNUwyZzJNQzh4TlRBMk1UTTFNemc0T1RneU1pOHhNakJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5ZmQyMjg2YjhjZTlmMmQ2MWZmZWM2N2M4YzMzN2FkMjM4ODI2ODc2YjEzZjM3MmQ4ZGRkY2ZlYmU0ODAzMzQ","altText":"120_0200000d00033085000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHWXdMMmd5TVM4eE5UQTJNVE0xTWpFMU16RXhPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM4NTkxYjM4NjdjMWE1MmExOWI2OGEwYWI3Y2IxYjMxZWNjOWNkN2U4NmVjYjI2Y2YyODg2MzBmZjZkNjUxOA","altText":"1440_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFETXhMMmd4WlM4eE5UQTJNVE0xTWpJNE5ERTVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTAyNWIwZGJjNDRkM2EzZmI0NTY3OTMzNzkyNzFlZTNmM2I0YjE0Nzg4NzMxZDYwMmJkZmI4NmY5NGZkNjYyOA","altText":"1280_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA1MXxpbWFnZS9qcGVnfGFEWXpMMmd4TkM4eE5UQTJNVE0xTWpVME5qTXpOQzh4TURJMFh6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MzJlZjZkYzk3NTEyNTFkNjU1OTYyNmFjN2UzYmVjMDMzN2ZlMWVhNzI4ODE2YmFhNjM0NzAzNTkxYjQ4NDFjNg","altText":"1024_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkyMnxpbWFnZS9qcGVnfGFESmlMMmd3WVM4eE5UQTJNVE0xTWpnME1USTBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNekE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3w3Y2JkZWZjMzljZDI1OGQwM2I0MGQzY2MzZTBlM2ZiMGMzMmY2Y2I4MTg4MDhhNGM2MDI5NWJjMjE1MDEwODI3","altText":"768_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIxN3xpbWFnZS9qcGVnfGFEWmlMMmd3Tmk4eE5UQTJNVE0xTWprM01qTXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZWE3YmJkMThiYWJhYmY4YWYwNGE3MzFhYzI1NTE5YjBjYTVkZDUyNTlkMGRiYzlhNTBkMDU0ZmQ5M2JiOWY2","altText":"480_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3fGltYWdlL2pwZWd8YURFNUwyZzJNQzh4TlRBMk1UTTFNemc0T1RneU1pOHhNakJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5ZmQyMjg2YjhjZTlmMmQ2MWZmZWM2N2M4YzMzN2FkMjM4ODI2ODc2YjEzZjM3MmQ4ZGRkY2ZlYmU0ODAzMzQ","altText":"120_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjkyNTN8aW1hZ2UvanBlZ3xhR1V4TDJnNE9DOHhOVEEyTVRNMU1USXdNamcwTmd8OTFkYmNhMTUwYTUwN2ZmYzExMjlmZGM0ZTE2YWMxYTUzZjQ0ODFlZmRlOGQxMWEzNGY2NDIxMzEyOWY4OGJmOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwfGltYWdlL2pwZWd8YURSbUwyZzNNaTh4TlRBNE1qRTROVGcxTURreE1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzU0MjBmNDQyMDk3ODdiM2VmNTg1Mjc3MjU5YmQ5YjI4Y2E5MjU0MjI1ZTYzMTM0NTRhNjFhOGZmNjcxYzg","altText":"200_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwfGltYWdlL2pwZWd8YURSbUwyZzNNaTh4TlRBNE1qRTROVGcxTURreE1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzU0MjBmNDQyMDk3ODdiM2VmNTg1Mjc3MjU5YmQ5YjI4Y2E5MjU0MjI1ZTYzMTM0NTRhNjFhOGZmNjcxYzg","altText":"200_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFHRTJMMmhrWXk4eE5UQTRNakU0TkRnd01qTXpOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDMyNzI4ZDBmNTY2NTIwYzUzZjNhOGU2N2E2NzRlZWM5YWRlMGYzNGIwY2U4ODIzMGFiYjI0ZTFhNzMyMjRjMg","altText":"1440_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFETTVMMmhrT0M4eE5UQTRNakU0TkRrNU9EazBNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NTI3NTVmZGU1NTQ2M2U0MzllN2YwMGNjMjMyMjE5YjFhNmEyNzk5NjdjMTY4MTIzMTRlYzc0NmQxNjhhMDgyYw","altText":"1280_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA4OXxpbWFnZS9qcGVnfGFHRmpMMmc0Tmk4eE5UQTRNakU0TlRJMk1UQTROaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MzFmMGU1YTViMDg3NWE1OTUyMDMzMmJmNTMzNWZlZWY1NWIzMWM4NDA2NjZmZjk0YjYxYmM2ZDEwNGQyNzJjNA","altText":"1024_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5MHxpbWFnZS9qcGVnfGFHVm1MMmczWmk4eE5UQTRNakU0TlRRMU56WTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNamRrWXpBd01ERXdNR0kyWDBSRkxtcHdad3xmMzYyMWU5MmY2YWU3NDRmNmY0YmU1ZjlmYzEyNWIxNDI5MDE3ZDQwNjA1YjQ1NWQzY2FhZTc3OTBiNjBmN2Qw","altText":"768_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0OHxpbWFnZS9qcGVnfGFERm1MMmczT1M4eE5UQTRNakU0TlRZMU5ETXdNaTgwT0RCZk1ESXdNREF3TUdJd01EQXhNamRrWXpBd01ERXdNR0kyWDBSRkxtcHdad3wyMzc4Y2U4MmZjZWRjZTI2ZDllOWE3YmQ2NmFkZmMwOWQxMmQ5NzhmYjg4ZDRjNDcxZjY3YWU5YzYwZjNkYjYy","altText":"480_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwfGltYWdlL2pwZWd8YURSbUwyZzNNaTh4TlRBNE1qRTROVGcxTURreE1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzU0MjBmNDQyMDk3ODdiM2VmNTg1Mjc3MjU5YmQ5YjI4Y2E5MjU0MjI1ZTYzMTM0NTRhNjFhOGZmNjcxYzg","altText":"200_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2fGltYWdlL2pwZWd8YUdZd0wyZ3hNaTh4TlRBNE1qRTROalV6T1RBek9DOHhNakJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fDIyNDMxOGJmNjM3MjFlMTRiOWJiYTVkYWZmMDA5YWQ5Y2U1Y2Q3NWRlMDRmNjU1NzhkOGEzZDE4M2U4NTVmYzM","altText":"120_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDA5ODJ8aW1hZ2UvanBlZ3xhRFpqTDJobU5DOHhOVEE0TWpFNE5ERXhOREl3Tmd8YTAyMTk4YzM0NzFiZTU0YWVjNDc2ZGE4MzJlYjExYzIxMmE1MzA1MDk1NDBjOTlhNGYzMDJiNWRlOWI4NWI2ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHSXdMMmd5TlM4eE5UQTJNVE0xTWpBeU1qQTBOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8NWYzZjVhOGMyYTYwZWI5N2NkZmU0MjgxM2IyMjRiMWNkOWZhYWQ1M2ViZTYxNzM1MTQ2ZDdlNzMyYjVkYTUwZQ","altText":"2000_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFHWXdMMmd5TVM4eE5UQTJNVE0xTWpFMU16RXhPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8ZmM4NTkxYjM4NjdjMWE1MmExOWI2OGEwYWI3Y2IxYjMxZWNjOWNkN2U4NmVjYjI2Y2YyODg2MzBmZjZkNjUxOA","altText":"1440_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzg1OXxpbWFnZS9qcGVnfGFETXhMMmd4WlM4eE5UQTJNVE0xTWpJNE5ERTVNQzh4TWpnd1h6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8OTAyNWIwZGJjNDRkM2EzZmI0NTY3OTMzNzkyNzFlZTNmM2I0YjE0Nzg4NzMxZDYwMmJkZmI4NmY5NGZkNjYyOA","altText":"1280_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDA1MXxpbWFnZS9qcGVnfGFEWXpMMmd4TkM4eE5UQTJNVE0xTWpVME5qTXpOQzh4TURJMFh6QXlNREF3TURCa01EQXdNek13T0RVd01EQXhNREJpTmw5RVJTNXFjR2N8MzJlZjZkYzk3NTEyNTFkNjU1OTYyNmFjN2UzYmVjMDMzN2ZlMWVhNzI4ODE2YmFhNjM0NzAzNTkxYjQ4NDFjNg","altText":"1024_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjkyMnxpbWFnZS9qcGVnfGFESmlMMmd3WVM4eE5UQTJNVE0xTWpnME1USTBOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNekE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3w3Y2JkZWZjMzljZDI1OGQwM2I0MGQzY2MzZTBlM2ZiMGMzMmY2Y2I4MTg4MDhhNGM2MDI5NWJjMjE1MDEwODI3","altText":"768_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjIxN3xpbWFnZS9qcGVnfGFEWmlMMmd3Tmk4eE5UQTJNVE0xTWprM01qTXhPQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekE0TlRBd01ERXdNR0kyWDBSRkxtcHdad3xjZWE3YmJkMThiYWJhYmY4YWYwNGE3MzFhYzI1NTE5YjBjYTVkZDUyNTlkMGRiYzlhNTBkMDU0ZmQ5M2JiOWY2","altText":"480_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAzfGltYWdlL2pwZWd8YUdaakwyZzBOeTh4TlRBMk1UTTFNekUyT0RreU5pOHlNREJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGY0M2MwYTkwMTBhMmUxM2EzYTk1NGZjMTViZjI0NmM4ZmJhNDgwZTNkNTRhMDgzNzZjZmI3Y2Q3ODAzM2JlMzk","altText":"200_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033085000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE3fGltYWdlL2pwZWd8YURFNUwyZzJNQzh4TlRBMk1UTTFNemc0T1RneU1pOHhNakJmTURJd01EQXdNR1F3TURBek16QTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5ZmQyMjg2YjhjZTlmMmQ2MWZmZWM2N2M4YzMzN2FkMjM4ODI2ODc2YjEzZjM3MmQ4ZGRkY2ZlYmU0ODAzMzQ","altText":"120_0200000d00033085000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjkyNTN8aW1hZ2UvanBlZ3xhR1V4TDJnNE9DOHhOVEEyTVRNMU1USXdNamcwTmd8OTFkYmNhMTUwYTUwN2ZmYzExMjlmZGM0ZTE2YWMxYTUzZjQ0ODFlZmRlOGQxMWEzNGY2NDIxMzEyOWY4OGJmOA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033085000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwfGltYWdlL2pwZWd8YURSbUwyZzNNaTh4TlRBNE1qRTROVGcxTURreE1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzU0MjBmNDQyMDk3ODdiM2VmNTg1Mjc3MjU5YmQ5YjI4Y2E5MjU0MjI1ZTYzMTM0NTRhNjFhOGZmNjcxYzg","altText":"200_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwfGltYWdlL2pwZWd8YURSbUwyZzNNaTh4TlRBNE1qRTROVGcxTURreE1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzU0MjBmNDQyMDk3ODdiM2VmNTg1Mjc3MjU5YmQ5YjI4Y2E5MjU0MjI1ZTYzMTM0NTRhNjFhOGZmNjcxYzg","altText":"200_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFEYzFMMmhsTmk4eE5UQTRNakU0TkRVME1ERTVNQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I3NWI1NTY1YTY1ZmMzMzQxOTA2MDVjNjA0OWE3OGFlM2Q4ZDA0ZWM2MWI5MTY3NzQ5MWIxNjViY2UxODQyNw","altText":"2000_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFHRTJMMmhrWXk4eE5UQTRNakU0TkRnd01qTXpOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NDMyNzI4ZDBmNTY2NTIwYzUzZjNhOGU2N2E2NzRlZWM5YWRlMGYzNGIwY2U4ODIzMGFiYjI0ZTFhNzMyMjRjMg","altText":"1440_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjE3N3xpbWFnZS9qcGVnfGFETTVMMmhrT0M4eE5UQTRNakU0TkRrNU9EazBNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8NTI3NTVmZGU1NTQ2M2U0MzllN2YwMGNjMjMyMjE5YjFhNmEyNzk5NjdjMTY4MTIzMTRlYzc0NmQxNjhhMDgyYw","altText":"1280_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzA4OXxpbWFnZS9qcGVnfGFHRmpMMmc0Tmk4eE5UQTRNakU0TlRJMk1UQTROaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEkzWkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MzFmMGU1YTViMDg3NWE1OTUyMDMzMmJmNTMzNWZlZWY1NWIzMWM4NDA2NjZmZjk0YjYxYmM2ZDEwNGQyNzJjNA","altText":"1024_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5MHxpbWFnZS9qcGVnfGFHVm1MMmczWmk4eE5UQTRNakU0TlRRMU56WTVOQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNamRrWXpBd01ERXdNR0kyWDBSRkxtcHdad3xmMzYyMWU5MmY2YWU3NDRmNmY0YmU1ZjlmYzEyNWIxNDI5MDE3ZDQwNjA1YjQ1NWQzY2FhZTc3OTBiNjBmN2Qw","altText":"768_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk0OHxpbWFnZS9qcGVnfGFERm1MMmczT1M4eE5UQTRNakU0TlRZMU5ETXdNaTgwT0RCZk1ESXdNREF3TUdJd01EQXhNamRrWXpBd01ERXdNR0kyWDBSRkxtcHdad3wyMzc4Y2U4MmZjZWRjZTI2ZDllOWE3YmQ2NmFkZmMwOWQxMmQ5NzhmYjg4ZDRjNDcxZjY3YWU5YzYwZjNkYjYy","altText":"480_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQwfGltYWdlL2pwZWd8YURSbUwyZzNNaTh4TlRBNE1qRTROVGcxTURreE1DOHlNREJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fGEwNzU0MjBmNDQyMDk3ODdiM2VmNTg1Mjc3MjU5YmQ5YjI4Y2E5MjU0MjI1ZTYzMTM0NTRhNjFhOGZmNjcxYzg","altText":"200_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b000127dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2fGltYWdlL2pwZWd8YUdZd0wyZ3hNaTh4TlRBNE1qRTROalV6T1RBek9DOHhNakJmTURJd01EQXdNR0l3TURBeE1qZGtZekF3TURFd01HSTJYMFJGTG1wd1p3fDIyNDMxOGJmNjM3MjFlMTRiOWJiYTVkYWZmMDA5YWQ5Y2U1Y2Q3NWRlMDRmNjU1NzhkOGEzZDE4M2U4NTVmYzM","altText":"120_0200000b000127dc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b000127dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDA5ODJ8aW1hZ2UvanBlZ3xhRFpqTDJobU5DOHhOVEE0TWpFNE5ERXhOREl3Tmd8YTAyMTk4YzM0NzFiZTU0YWVjNDc2ZGE4MzJlYjExYzIxMmE1MzA1MDk1NDBjOTlhNGYzMDJiNWRlOWI4NWI2ZA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b000127dc000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-509","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/255-509","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","255-509"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918661690","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 9-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51141481","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}