[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-608","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 8-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/255-608","description":"<h2>PCB terminal block, 255 Series, CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 255-608). It is a universal connector that can be used practically anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 24 A, making it ideal for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 82.9 x 18.2 x 18.3 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect eight potentials / eight poles using the eight clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with a push-button. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 90° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTMwMTF8aW1hZ2UvanBlZ3xhRGsyTDJoaE5pOHhOVEEyTXpNNE9EVXlNRFEzT0F8ZWI3YzRkYzE3NjM5NWExZGUyNDIxYTMwNTI5ZWI2YzNlZmEzZDUyNTFmZGM3OTVmYjNhZDJhYWEzZmZmZWVkMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFHRXpMMmhtTmk4eE5UQTJNek00T1RNd05qa3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjRiZDFjOTBkMDVhZjIzMTA4MTI3NDYwNDdhMGZhZjAzZjNmYTMyZWU3MDliMjI2Y2FiMjNmYmEzZWQ2NGU4YQ","altText":"1440_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFHVTBMMmhtTWk4eE5UQTJNek00T1RRek56azRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NjdmYmRiNGY2ZGVkZGRlNWJiYjE0YTI2ZWQyN2YxNTkxZTlkYTEwZjMzMjBjNTMwMzM2OTJmNWMwMGZjOTBmNQ","altText":"1280_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI1N3xpbWFnZS9qcGVnfGFHSmpMMmhsWWk4eE5UQTJNek00T1RZMk56TTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4YmY0M2YzNWRkZWFjMzAxNTg4NzEzMTlmYmU0NjZjYmRmN2YxOTZjODY3NjYxODRiY2ViMzBlNTlkODA5MQ","altText":"1024_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ0MHxpbWFnZS9qcGVnfGFHWmtMMmhsTnk4eE5UQTJNek00T1RjNU9EUXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekV4TWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZTBkOTJmYWM4MGNhNTU5ZmZlODI2NTg1NzYwNjRhY2E4ZWI0MTE5NDYxYzM5M2JjMWIzNDg3MzZlN2MxZTIx","altText":"768_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAxMnxpbWFnZS9qcGVnfGFHVmxMMmhsTVM4eE5UQTJNek00T1RreU9UVXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNekV4TWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZGUzYjZhMjRiYzNmNmFiMjQ5MWFlMjgzM2ZkYWE5MGI1ZTdhOTgxZjMyZDdiZTNmMTNhZTFkYWI4NWVkZTI3","altText":"480_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE4fGltYWdlL2pwZWd8YURFNUwyZ3pNaTh4TlRBMk16TTVNRGd4TkRJek9DOHhNakJmTURJd01EQXdNR1F3TURBek16RXhNakF3TURFd01HSTJYMFJGTG1wd1p3fGY0MGRiYzY2NTBmYTUyMGNhZGZkZGIyOWZkYmY2MzJlNzJhZGQ1MTQxOWFhOTMyYWJjMGViZjg4M2NlNDMzY2I","altText":"120_0200000d00033112000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFHRXpMMmhtTmk4eE5UQTJNek00T1RNd05qa3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjRiZDFjOTBkMDVhZjIzMTA4MTI3NDYwNDdhMGZhZjAzZjNmYTMyZWU3MDliMjI2Y2FiMjNmYmEzZWQ2NGU4YQ","altText":"1440_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFHVTBMMmhtTWk4eE5UQTJNek00T1RRek56azRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NjdmYmRiNGY2ZGVkZGRlNWJiYjE0YTI2ZWQyN2YxNTkxZTlkYTEwZjMzMjBjNTMwMzM2OTJmNWMwMGZjOTBmNQ","altText":"1280_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI1N3xpbWFnZS9qcGVnfGFHSmpMMmhsWWk4eE5UQTJNek00T1RZMk56TTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4YmY0M2YzNWRkZWFjMzAxNTg4NzEzMTlmYmU0NjZjYmRmN2YxOTZjODY3NjYxODRiY2ViMzBlNTlkODA5MQ","altText":"1024_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ0MHxpbWFnZS9qcGVnfGFHWmtMMmhsTnk4eE5UQTJNek00T1RjNU9EUXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekV4TWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZTBkOTJmYWM4MGNhNTU5ZmZlODI2NTg1NzYwNjRhY2E4ZWI0MTE5NDYxYzM5M2JjMWIzNDg3MzZlN2MxZTIx","altText":"768_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAxMnxpbWFnZS9qcGVnfGFHVmxMMmhsTVM4eE5UQTJNek00T1RreU9UVXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNekV4TWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZGUzYjZhMjRiYzNmNmFiMjQ5MWFlMjgzM2ZkYWE5MGI1ZTdhOTgxZjMyZDdiZTNmMTNhZTFkYWI4NWVkZTI3","altText":"480_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE4fGltYWdlL2pwZWd8YURFNUwyZ3pNaTh4TlRBMk16TTVNRGd4TkRJek9DOHhNakJmTURJd01EQXdNR1F3TURBek16RXhNakF3TURFd01HSTJYMFJGTG1wd1p3fGY0MGRiYzY2NTBmYTUyMGNhZGZkZGIyOWZkYmY2MzJlNzJhZGQ1MTQxOWFhOTMyYWJjMGViZjg4M2NlNDMzY2I","altText":"120_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTMwMTF8aW1hZ2UvanBlZ3xhRGsyTDJoaE5pOHhOVEEyTXpNNE9EVXlNRFEzT0F8ZWI3YzRkYzE3NjM5NWExZGUyNDIxYTMwNTI5ZWI2YzNlZmEzZDUyNTFmZGM3OTVmYjNhZDJhYWEzZmZmZWVkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5fGltYWdlL2pwZWd8YURZNEwyZ3lPUzh4TlRBM09UZzVOREV5TWpVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fGYwYWZiMGVjYjIyZGZiOTU5YjQ2MmM5NDZiOTQ1MjBiMzcxM2NkZWVjMDZiNGI0YWVjMmUxOWM1NTgwMzE1ZDI","altText":"200_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5fGltYWdlL2pwZWd8YURZNEwyZ3lPUzh4TlRBM09UZzVOREV5TWpVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fGYwYWZiMGVjYjIyZGZiOTU5YjQ2MmM5NDZiOTQ1MjBiMzcxM2NkZWVjMDZiNGI0YWVjMmUxOWM1NTgwMzE1ZDI","altText":"200_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFEY3dMMmd6T1M4eE5UQTNPVGc1TXpNek5qQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjA5Zjc5MGZmNTY4NTA1NDJhMzg2OWQwZTUxMjdhZjk4MDEwZmM1MzMxZGY4YmZmMjlmN2QzNGM2MDU4NGViNA","altText":"1440_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHSXhMMmd6TlM4eE5UQTNPVGc1TXpRMk56RTJOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MmUzMTU2YTUwYTFjMzYyYWRiN2NmMWQ1MWY0ZmIxOGQ0OGY4NWMzZGM5NjIxZjU4YjA3ZWE1Y2ZjNTUwNGM5NA","altText":"1280_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzU4M3xpbWFnZS9qcGVnfGFHRXdMMmd6TWk4eE5UQTNPVGc1TXpVek1qY3dNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NGUyMmRkMTdiMGIwZGM4MjJjZWI0ZWFhNDQ3NWQwMzI2OTY1Y2U0YTE1ZDUxNGY0Mzg2ZWRiZTAwM2M1MmJiNw","altText":"1024_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY3NnxpbWFnZS9qcGVnfGFHVXpMMmd5WWk4eE5UQTNPVGc1TXpjeU9UTXhNQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNamcyWXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMDVjNGFmNGE0M2QyMTQxYjY4OTRiYjQyNTAxMGQ1ZDdmYjI0ODMzNzQ2MmFlNWQ5M2RkZjQzMjI1NDg3ZDVi","altText":"768_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxOXxpbWFnZS9qcGVnfGFERXpMMmd5TlM4eE5UQTNPVGc1TXpreU5Ua3hPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNamcyWXpBd01ERXdNR0kyWDBSRkxtcHdad3xjZmE2Nzc5OGM0YWNkNWIzZmNkNDdmYzE5MTNiNDM0Njc0YzJkZTI5M2RjOTcxNGIxNGUyNGVlZGY1ZTY5YmEy","altText":"480_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5fGltYWdlL2pwZWd8YURZNEwyZ3lPUzh4TlRBM09UZzVOREV5TWpVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fGYwYWZiMGVjYjIyZGZiOTU5YjQ2MmM5NDZiOTQ1MjBiMzcxM2NkZWVjMDZiNGI0YWVjMmUxOWM1NTgwMzE1ZDI","altText":"200_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdNMkwyZ3paQzh4TlRBM09UZzVORGN4TWpNMU1DOHhNakJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fDg2N2U2MzFiMmRhOGZlY2U0MDhjNDNlNzExNGMwNjgwMWNmNDRkOTI5NDcxMTQzZWJjN2QzNDIxZWM2OGNmMDE","altText":"120_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzU2OTB8aW1hZ2UvanBlZ3xhRFJoTDJnNVl5OHhOVEEzT1RnNU1qVTBPVFkyTWd8ODM3MzkzZGIwZWMyNzU0ZGU1ZDJiYzM4MDhmMjUyMzU0ZjMzYzg0NGM0MjE0YmZjZjBjMDI1NWY2MmUwYzA1MA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFEaGxMMmhtWmk4eE5UQTJNek00T1RBME5EYzJOaTh5TURBd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8YmE0OTkyYTU3NTdkN2VlNGFkNmRjYWIzODVhY2U1NjNmMWYzMGNkMTAyYWE2YmM0MDM0MDQxZDk4YjQxOGU0NQ","altText":"2000_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFHRXpMMmhtTmk4eE5UQTJNek00T1RNd05qa3hNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjRiZDFjOTBkMDVhZjIzMTA4MTI3NDYwNDdhMGZhZjAzZjNmYTMyZWU3MDliMjI2Y2FiMjNmYmEzZWQ2NGU4YQ","altText":"1440_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTM5N3xpbWFnZS9qcGVnfGFHVTBMMmhtTWk4eE5UQTJNek00T1RRek56azRNaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8NjdmYmRiNGY2ZGVkZGRlNWJiYjE0YTI2ZWQyN2YxNTkxZTlkYTEwZjMzMjBjNTMwMzM2OTJmNWMwMGZjOTBmNQ","altText":"1280_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDI1N3xpbWFnZS9qcGVnfGFHSmpMMmhsWWk4eE5UQTJNek00T1RZMk56TTFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek14TVRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZDU4YmY0M2YzNWRkZWFjMzAxNTg4NzEzMTlmYmU0NjZjYmRmN2YxOTZjODY3NjYxODRiY2ViMzBlNTlkODA5MQ","altText":"1024_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDQ0MHxpbWFnZS9qcGVnfGFHWmtMMmhsTnk4eE5UQTJNek00T1RjNU9EUXpNQzgzTmpoZk1ESXdNREF3TUdRd01EQXpNekV4TWpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZTBkOTJmYWM4MGNhNTU5ZmZlODI2NTg1NzYwNjRhY2E4ZWI0MTE5NDYxYzM5M2JjMWIzNDg3MzZlN2MxZTIx","altText":"768_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAxMnxpbWFnZS9qcGVnfGFHVmxMMmhsTVM4eE5UQTJNek00T1RreU9UVXdNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpNekV4TWpBd01ERXdNR0kyWDBSRkxtcHdad3xiZGUzYjZhMjRiYzNmNmFiMjQ5MWFlMjgzM2ZkYWE5MGI1ZTdhOTgxZjMyZDdiZTNmMTNhZTFkYWI4NWVkZTI3","altText":"480_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjB8aW1hZ2UvanBlZ3xhREUwTDJneFlpOHhOVEEyTXpNNU1ERTVNVFkwTmk4eU1EQmZNREl3TURBd01HUXdNREF6TXpFeE1qQXdNREV3TUdJMlgwUkZMbXB3Wnd8MDBmZTI0MjM1ZTVlOGMwOThmNDJlYzhjMmQ2MjgxNTE2YmFmMDU3OTAzOGE2OGU3ZGU1ZjQ1YmIxZjY3MjQ1MA","altText":"200_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00033112000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE4fGltYWdlL2pwZWd8YURFNUwyZ3pNaTh4TlRBMk16TTVNRGd4TkRJek9DOHhNakJmTURJd01EQXdNR1F3TURBek16RXhNakF3TURFd01HSTJYMFJGTG1wd1p3fGY0MGRiYzY2NTBmYTUyMGNhZGZkZGIyOWZkYmY2MzJlNzJhZGQ1MTQxOWFhOTMyYWJjMGViZjg4M2NlNDMzY2I","altText":"120_0200000d00033112000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTMwMTF8aW1hZ2UvanBlZ3xhRGsyTDJoaE5pOHhOVEEyTXpNNE9EVXlNRFEzT0F8ZWI3YzRkYzE3NjM5NWExZGUyNDIxYTMwNTI5ZWI2YzNlZmEzZDUyNTFmZGM3OTVmYjNhZDJhYWEzZmZmZWVkMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00033112000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5fGltYWdlL2pwZWd8YURZNEwyZ3lPUzh4TlRBM09UZzVOREV5TWpVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fGYwYWZiMGVjYjIyZGZiOTU5YjQ2MmM5NDZiOTQ1MjBiMzcxM2NkZWVjMDZiNGI0YWVjMmUxOWM1NTgwMzE1ZDI","altText":"200_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5fGltYWdlL2pwZWd8YURZNEwyZ3lPUzh4TlRBM09UZzVOREV5TWpVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fGYwYWZiMGVjYjIyZGZiOTU5YjQ2MmM5NDZiOTQ1MjBiMzcxM2NkZWVjMDZiNGI0YWVjMmUxOWM1NTgwMzE1ZDI","altText":"200_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHUTJMMmd6Wmk4eE5UQTNPVGc1TXpFM01qSTFOQzh5TURBd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8M2E3YzY3MmFjNTMxNTI2ZDk5ZTZmNGExMzYxMjBiNTdhNzRiNTUzYWEyYWRmODE3OWIzNTAwNzgwZGU5MDE1Zg","altText":"2000_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFEY3dMMmd6T1M4eE5UQTNPVGc1TXpNek5qQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjA5Zjc5MGZmNTY4NTA1NDJhMzg2OWQwZTUxMjdhZjk4MDEwZmM1MzMxZGY4YmZmMjlmN2QzNGM2MDU4NGViNA","altText":"1440_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDA2OXxpbWFnZS9qcGVnfGFHSXhMMmd6TlM4eE5UQTNPVGc1TXpRMk56RTJOaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8MmUzMTU2YTUwYTFjMzYyYWRiN2NmMWQ1MWY0ZmIxOGQ0OGY4NWMzZGM5NjIxZjU4YjA3ZWE1Y2ZjNTUwNGM5NA","altText":"1280_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzU4M3xpbWFnZS9qcGVnfGFHRXdMMmd6TWk4eE5UQTNPVGc1TXpVek1qY3dNaTh4TURJMFh6QXlNREF3TURCaU1EQXdNVEk0Tm1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NGUyMmRkMTdiMGIwZGM4MjJjZWI0ZWFhNDQ3NWQwMzI2OTY1Y2U0YTE1ZDUxNGY0Mzg2ZWRiZTAwM2M1MmJiNw","altText":"1024_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODY3NnxpbWFnZS9qcGVnfGFHVXpMMmd5WWk4eE5UQTNPVGc1TXpjeU9UTXhNQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNamcyWXpBd01ERXdNR0kyWDBSRkxtcHdad3xhMDVjNGFmNGE0M2QyMTQxYjY4OTRiYjQyNTAxMGQ1ZDdmYjI0ODMzNzQ2MmFlNWQ5M2RkZjQzMjI1NDg3ZDVi","altText":"768_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIxOXxpbWFnZS9qcGVnfGFERXpMMmd5TlM4eE5UQTNPVGc1TXpreU5Ua3hPQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNamcyWXpBd01ERXdNR0kyWDBSRkxtcHdad3xjZmE2Nzc5OGM0YWNkNWIzZmNkNDdmYzE5MTNiNDM0Njc0YzJkZTI5M2RjOTcxNGIxNGUyNGVlZGY1ZTY5YmEy","altText":"480_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5fGltYWdlL2pwZWd8YURZNEwyZ3lPUzh4TlRBM09UZzVOREV5TWpVeU5pOHlNREJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fGYwYWZiMGVjYjIyZGZiOTU5YjQ2MmM5NDZiOTQ1MjBiMzcxM2NkZWVjMDZiNGI0YWVjMmUxOWM1NTgwMzE1ZDI","altText":"200_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b0001286c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdNMkwyZ3paQzh4TlRBM09UZzVORGN4TWpNMU1DOHhNakJmTURJd01EQXdNR0l3TURBeE1qZzJZekF3TURFd01HSTJYMFJGTG1wd1p3fDg2N2U2MzFiMmRhOGZlY2U0MDhjNDNlNzExNGMwNjgwMWNmNDRkOTI5NDcxMTQzZWJjN2QzNDIxZWM2OGNmMDE","altText":"120_0200000b0001286c000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b0001286c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzU2OTB8aW1hZ2UvanBlZ3xhRFJoTDJnNVl5OHhOVEEzT1RnNU1qVTBPVFkyTWd8ODM3MzkzZGIwZWMyNzU0ZGU1ZDJiYzM4MDhmMjUyMzU0ZjMzYzg0NGM0MjE0YmZjZjBjMDI1NWY2MmUwYzA1MA","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b0001286c000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-608","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/255-608","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","255-608"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918662512","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 10/10.16 mm; 8-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51141541","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}