[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"255-754","name":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; suitable for Ex-i applications; CAGE CLAMP®; commoning option; 2,50 mm²; blue","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-754","description":"<h2>PCB terminal block, 255 Series, CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 255-754) makes connecting wires quick and easy. It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 630 V and is designed for use with a rated current of up to 24 A. It can therefore be used in high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product features one conductor terminal and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Dimensions: 10.3 x 18.2 x 18.3 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and a clamping point that you can use to connect a single potential / 1 pole. The blue housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor at an angle of 90°.. The solder pins are organized within the terminal block (in-line). They are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzM4ODZ8aW1hZ2UvanBlZ3xhRE5rTDJobE5TOHhOVEEyTWpJeU5EZzVOakF6TUF8YzM5ZmNmOTE0OGQ2Njk1M2FlYTMxZTNmZTc1MGQ1YmQ4YWQ0ZDljYjMwN2M4MzIyNWE0MjI4ZjVlNGNhNzhlZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFEWTJMMmczWmk4eE5UQTJNakl5TlRjME56azVPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzM5YTRiMWZkMDQ5NGE1ZjM4MzBmZjM0ZWJhOTBlMWM3NGZlZGRkYTY3NWI4MWZiZjgwZDY4NmJiNWI3NDkzNg","altText":"1440_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFEazJMMmczT0M4eE5UQTJNakl5TlRrME5EWXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8NzUxMDI3M2EzZDYxNmEyY2Q2ZDUzMjdmNzE3ODczOWJhODMzNGI4MTVhNzVmNjY5ZTlhMGM3NTIzOWZjMjI3Nw","altText":"1280_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESmlMMmd5WkM4eE5UQTJNakl5TmpBM05UWTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MGJiYjgwOWQ4MjIyNWFmNjFjMGM5MjY2ZTUyYTkxOTZkZjBjMzhlN2E5NzMyOTVkMTkxMDZkZmY2NzM3NGZmYg","altText":"1024_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFHTXpMMmd5T1M4eE5UQTJNakl5TmpFM016azRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNekppT1RBd01ERXdNR0kyWDBSRkxtcHdad3xhNjI0ZWNkNTZmYmQ2ZTA2Y2YwNjEzYzFmNzllNjg3MWE3MGEzNTY4ODhjYTcxZmUwNjJjZTMzNDZhMzE2Y2Zm","altText":"768_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzNXxpbWFnZS9qcGVnfGFHWXlMMmd5TWk4eE5UQTJNakl5TmpNM01EVTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekppT1RBd01ERXdNR0kyWDBSRkxtcHdad3w1N2IxZWY3MzY1NjVlMzc2YzAzOWI0ZmU5NDNmMGU4NzRkYzdjY2NhNjQyOGQxZjkyYmUxNDM5NWQ5NWYzNGQ0","altText":"480_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwfGltYWdlL2pwZWd8YUdFMkwyZ3hNUzh4TlRBMk1qSXlOamc1TkRnM09DOHhNakJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM0ZmYyYjFiMTZlYmEyYTIyM2VlMzVjMmY0YmVjM2U5MmYyOTZjOTU1MzMzYzMwNjBiZTU3OWZlOTE4OGFmMGU","altText":"120_0200000d000332b9000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFEWTJMMmczWmk4eE5UQTJNakl5TlRjME56azVPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzM5YTRiMWZkMDQ5NGE1ZjM4MzBmZjM0ZWJhOTBlMWM3NGZlZGRkYTY3NWI4MWZiZjgwZDY4NmJiNWI3NDkzNg","altText":"1440_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFEazJMMmczT0M4eE5UQTJNakl5TlRrME5EWXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8NzUxMDI3M2EzZDYxNmEyY2Q2ZDUzMjdmNzE3ODczOWJhODMzNGI4MTVhNzVmNjY5ZTlhMGM3NTIzOWZjMjI3Nw","altText":"1280_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESmlMMmd5WkM4eE5UQTJNakl5TmpBM05UWTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MGJiYjgwOWQ4MjIyNWFmNjFjMGM5MjY2ZTUyYTkxOTZkZjBjMzhlN2E5NzMyOTVkMTkxMDZkZmY2NzM3NGZmYg","altText":"1024_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFHTXpMMmd5T1M4eE5UQTJNakl5TmpFM016azRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNekppT1RBd01ERXdNR0kyWDBSRkxtcHdad3xhNjI0ZWNkNTZmYmQ2ZTA2Y2YwNjEzYzFmNzllNjg3MWE3MGEzNTY4ODhjYTcxZmUwNjJjZTMzNDZhMzE2Y2Zm","altText":"768_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzNXxpbWFnZS9qcGVnfGFHWXlMMmd5TWk4eE5UQTJNakl5TmpNM01EVTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekppT1RBd01ERXdNR0kyWDBSRkxtcHdad3w1N2IxZWY3MzY1NjVlMzc2YzAzOWI0ZmU5NDNmMGU4NzRkYzdjY2NhNjQyOGQxZjkyYmUxNDM5NWQ5NWYzNGQ0","altText":"480_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwfGltYWdlL2pwZWd8YUdFMkwyZ3hNUzh4TlRBMk1qSXlOamc1TkRnM09DOHhNakJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM0ZmYyYjFiMTZlYmEyYTIyM2VlMzVjMmY0YmVjM2U5MmYyOTZjOTU1MzMzYzMwNjBiZTU3OWZlOTE4OGFmMGU","altText":"120_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzM4ODZ8aW1hZ2UvanBlZ3xhRE5rTDJobE5TOHhOVEEyTWpJeU5EZzVOakF6TUF8YzM5ZmNmOTE0OGQ2Njk1M2FlYTMxZTNmZTc1MGQ1YmQ4YWQ0ZDljYjMwN2M4MzIyNWE0MjI4ZjVlNGNhNzhlZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5fGltYWdlL2pwZWd8YURZMUwyZzVaQzh4TlRBMk9EY3hNakUzTXpVNU9DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGI1MjFhNzNjODE1ZDUwZjUzNTRiMGFlMTJiM2YxM2RjMDhkMmRmYTc1ZDI4YzRiZTNiM2U0MTQ3YmVmZDJhODU","altText":"200_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5fGltYWdlL2pwZWd8YURZMUwyZzVaQzh4TlRBMk9EY3hNakUzTXpVNU9DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGI1MjFhNzNjODE1ZDUwZjUzNTRiMGFlMTJiM2YxM2RjMDhkMmRmYTc1ZDI4YzRiZTNiM2U0MTQ3YmVmZDJhODU","altText":"200_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFHTmtMMmd6Tmk4eE5UQTJPRGN4TVRJMU5qQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1ZTZmM2YxODViZDZmMTUxMGIwYjIxNTYwZDAwYTE5YTdmNWNmMDdlMzVhZWVkZWIzOWNiOTU4MDc2MzQ2Zg","altText":"1440_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEbGtMMmd6WkM4eE5UQTJPRGN4TVRRMU1qY3dNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjkxZDE3Yjg3NDUwYzVhMTVjNTg5NTk5MTEyZDkyYjFhOGJiNjhiMTZlYjZjMTNmMzU1YjhlODVjNTRhODQ0YQ","altText":"1280_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEVmpMMmcwTVM4eE5UQTJPRGN4TVRVNE16YzNOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OWJjNDhlNmZkOTkwNWJjYmJmNGVkMWUwYzE1ZjYwZDhlOTJlYTFmNjQzMzc3ZjJhM2U1NTVkNzgzOWVmOThmNQ","altText":"1024_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFESmhMMmcwWWk4eE5UQTJPRGN4TVRnME5Ua3hPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR1EyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzM2ZjZmJkYzJiNzdjOGIwOGNlNWM1YmQxMWM1MDE1MjI5M2UxOTJiMzg5NjZlZTBjMWY0NjQ0YTA4ZjJlMGE3","altText":"768_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg4NnxpbWFnZS9qcGVnfGFHVTVMMmcwWlM4eE5UQTJPRGN4TVRrM05qazVNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR1EyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNzBiYjY2MzcxNmQ5NmMzZmI1NDc1YmI3YzIwZDI4NmI3M2UzNmE1OTUxNWVlNWUxNjMxNTE1Njk3NjE4YTEz","altText":"480_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5fGltYWdlL2pwZWd8YURZMUwyZzVaQzh4TlRBMk9EY3hNakUzTXpVNU9DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGI1MjFhNzNjODE1ZDUwZjUzNTRiMGFlMTJiM2YxM2RjMDhkMmRmYTc1ZDI4YzRiZTNiM2U0MTQ3YmVmZDJhODU","altText":"200_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI2fGltYWdlL2pwZWd8YURWaUwyaGhaUzh4TlRBMk9EY3hNalkyTlRFeE9DOHhNakJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDk5MDdlMGE3ZjJkNWUzMjhhMjg0NjIwZjY1NTUwMGE0NTA3NjVlMTFmNDVhNWFmNmUxYTRhZDk3ZDkwNWRjMzY","altText":"120_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODkxOHxpbWFnZS9qcGVnfGFETmpMMmd5TlM4eE5UQTJPRGN4TURZMk5qSTNNQXw3ZDIxNGE1MmQwN2QyOGVhZDQwN2MzNDM5YzgxODJkODAwZDkyYTA0YWE1MjkzNzc3NWJjNTEzYTQ3ZTRmMGI4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESXpMMmc0Tmk4eE5UQTJNakl5TlRVMU1UTTVNQzh5TURBd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzkwYmQ0YzM2ODE0Nzg0ZDAwMDY4MDQ2MzI4YzA3ZDZjNjZjMmZkZDA1NWMzODNhNWU3ZTg2NjRiOTdhOTgwYw","altText":"2000_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFEWTJMMmczWmk4eE5UQTJNakl5TlRjME56azVPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MzM5YTRiMWZkMDQ5NGE1ZjM4MzBmZjM0ZWJhOTBlMWM3NGZlZGRkYTY3NWI4MWZiZjgwZDY4NmJiNWI3NDkzNg","altText":"1440_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFEazJMMmczT0M4eE5UQTJNakl5TlRrME5EWXdOaTh4TWpnd1h6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8NzUxMDI3M2EzZDYxNmEyY2Q2ZDUzMjdmNzE3ODczOWJhODMzNGI4MTVhNzVmNjY5ZTlhMGM3NTIzOWZjMjI3Nw","altText":"1280_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFESmlMMmd5WkM4eE5UQTJNakl5TmpBM05UWTNPQzh4TURJMFh6QXlNREF3TURCa01EQXdNek15WWprd01EQXhNREJpTmw5RVJTNXFjR2N8MGJiYjgwOWQ4MjIyNWFmNjFjMGM5MjY2ZTUyYTkxOTZkZjBjMzhlN2E5NzMyOTVkMTkxMDZkZmY2NzM3NGZmYg","altText":"1024_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTM4MXxpbWFnZS9qcGVnfGFHTXpMMmd5T1M4eE5UQTJNakl5TmpFM016azRNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpNekppT1RBd01ERXdNR0kyWDBSRkxtcHdad3xhNjI0ZWNkNTZmYmQ2ZTA2Y2YwNjEzYzFmNzllNjg3MWE3MGEzNTY4ODhjYTcxZmUwNjJjZTMzNDZhMzE2Y2Zm","altText":"768_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzkzNXxpbWFnZS9qcGVnfGFHWXlMMmd5TWk4eE5UQTJNakl5TmpNM01EVTVNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpNekppT1RBd01ERXdNR0kyWDBSRkxtcHdad3w1N2IxZWY3MzY1NjVlMzc2YzAzOWI0ZmU5NDNmMGU4NzRkYzdjY2NhNjQyOGQxZjkyYmUxNDM5NWQ5NWYzNGQ0","altText":"480_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDMzfGltYWdlL2pwZWd8YUdVekwyZ3hZeTh4TlRBMk1qSXlOalV3TVRZMk1pOHlNREJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDdjZmJjYWFlNWVlMDFiN2FhYWM5OTBjNzEzN2FiODIwODIzYjZkMjIwNTNhM2NkYmE1MGZmNmJlODVmZDZkOTI","altText":"200_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d000332b9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDcwfGltYWdlL2pwZWd8YUdFMkwyZ3hNUzh4TlRBMk1qSXlOamc1TkRnM09DOHhNakJmTURJd01EQXdNR1F3TURBek16SmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGM0ZmYyYjFiMTZlYmEyYTIyM2VlMzVjMmY0YmVjM2U5MmYyOTZjOTU1MzMzYzMwNjBiZTU3OWZlOTE4OGFmMGU","altText":"120_0200000d000332b9000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzM4ODZ8aW1hZ2UvanBlZ3xhRE5rTDJobE5TOHhOVEEyTWpJeU5EZzVOakF6TUF8YzM5ZmNmOTE0OGQ2Njk1M2FlYTMxZTNmZTc1MGQ1YmQ4YWQ0ZDljYjMwN2M4MzIyNWE0MjI4ZjVlNGNhNzhlZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d000332b9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHSmlMMmhsT0M4eE5UQTJPVFF3TkRNNU56VTVPQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8ZWVjNTYwY2M4M2YwMzM1OTY3YzJiMmU5YTVhNzQ2MTM1MTE5YzI0NGQ0NTFhOGM4MjQ3ZDkyNDUzMDQ1NzYwMw","altText":"2000_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHRmpMMmhsTWk4eE5UQTJPVFF3TkRVeU9EWTNNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8YjEwNTM4NjIwYmM4NjA3YWMwMTAyOWU4NjBmNmIxNTA3YzMyOTkwODViNWNlNTFiOWRmNDg2MGIwNmJiY2Y3MA","altText":"1440_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHVmtMMmhrWlM4eE5UQTJPVFF3TkRZMU9UYzBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8MGM2ODhjOGI3MmNlOTg0M2I5NDgxZjE2ZjMxOGEzOTRkMThiZTczODkyNjJkNDU4YTJjNWFjY2IwZDczMDU2Zg","altText":"1280_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFERmlMMmhrWWk4eE5UQTJPVFF3TkRjNU1EZ3hOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwTURVd01EQXhNREJpTmw5RlRpNXFjR2N8OTAyY2FhYmY2NzA4Y2U4NjI4ZGVlYWVjZTM2MDRkMmVkMWNiZGI4NjlmNTY2N2U3NTY0Mzg0Y2FmMDFiYzRlYw","altText":"1024_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTA1NnxpbWFnZS9qcGVnfGFHWTRMMmc0T1M4eE5UQTJPVFF3TlRBeU1ERTVNQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w1ZjNkOThhZTIwZDE5OGRlOGQwYjhhNzM3NDgwNWIyYTM3ZGRhY2MzMDVhOTc5NzZlODFiNmM2MTg5YTNkZjI4","altText":"768_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjIyNXxpbWFnZS9qcGVnfGFEUmhMMmc0T1M4eE5UQTJPVFF3TlRBNE5UY3lOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalF3TlRBd01ERXdNR0kyWDBWT0xtcHdad3w2ZWU2MzJmNzQ2MTk1NzZkNThmOWU2Nzk3OWU0NzE5MzBkODY5Mzc0NGVhNjZhNmNmM2RkYTAzNWI5NWRjNDg1","altText":"480_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzE5fGltYWdlL2pwZWd8YURNNUwyZzROaTh4TlRBMk9UUXdOVEUxTVRJMk1pOHlNREJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fDcxOTVkZTJkMTFmYTEzOWFmNjc2OWIzMWE2MTA3OTk2NzY2MDUwOTc1NWYwY2FkN2E3NGExNDNhYjQ4YWEwODU","altText":"200_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f405000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzMyfGltYWdlL2pwZWd8YURRekwyZzNOUzh4TlRBMk9UUXdOVFkwTWpjNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqUXdOVEF3TURFd01HSTJYMFZPTG1wd1p3fGUzNjYyY2Q3OGM4MGU4NmY0MGVlZWMyMTM4MzFiMzRjZWNlNThmZWM5MDc1MjYzNjlkMzQ5ZmY0NWI3YjI4NDE","altText":"120_0200000f0002f405000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzM5OTd8aW1hZ2UvanBlZ3xhRGRpTDJoaU55OHhOVEEyT1RRd016WTNOamN3TWd8MWVkZDUzYTMxN2Q2NDQyYmQ4ZjEzOGQ0Y2RlYmRlYTE2NjNmZGRiMWM0NDJiZjM3NmNmOGU0YjA1YmQ0Zjc5MQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f405000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5fGltYWdlL2pwZWd8YURZMUwyZzVaQzh4TlRBMk9EY3hNakUzTXpVNU9DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGI1MjFhNzNjODE1ZDUwZjUzNTRiMGFlMTJiM2YxM2RjMDhkMmRmYTc1ZDI4YzRiZTNiM2U0MTQ3YmVmZDJhODU","altText":"200_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5fGltYWdlL2pwZWd8YURZMUwyZzVaQzh4TlRBMk9EY3hNakUzTXpVNU9DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGI1MjFhNzNjODE1ZDUwZjUzNTRiMGFlMTJiM2YxM2RjMDhkMmRmYTc1ZDI4YzRiZTNiM2U0MTQ3YmVmZDJhODU","altText":"200_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEQmxMMmd6TXk4eE5UQTJPRGN4TVRFeU5UQXlNaTh5TURBd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OTE4MTI4MDYzNjE1OTNlYzY0ODBiMTk3MjE2ZjAzOWUwMTU4NWY2ODE0YjczZDFmY2M0YjQxYzM0Zjk5OWI3Zg","altText":"2000_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFHTmtMMmd6Tmk4eE5UQTJPRGN4TVRJMU5qQTVOQzh4TkRRd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MjE1ZTZmM2YxODViZDZmMTUxMGIwYjIxNTYwZDAwYTE5YTdmNWNmMDdlMzVhZWVkZWIzOWNiOTU4MDc2MzQ2Zg","altText":"1440_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEbGtMMmd6WkM4eE5UQTJPRGN4TVRRMU1qY3dNaTh4TWpnd1h6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YjkxZDE3Yjg3NDUwYzVhMTVjNTg5NTk5MTEyZDkyYjFhOGJiNjhiMTZlYjZjMTNmMzU1YjhlODVjNTRhODQ0YQ","altText":"1280_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFEVmpMMmcwTVM4eE5UQTJPRGN4TVRVNE16YzNOQzh4TURJMFh6QXlNREF3TURCaU1EQXdNVEJrTm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8OWJjNDhlNmZkOTkwNWJjYmJmNGVkMWUwYzE1ZjYwZDhlOTJlYTFmNjQzMzc3ZjJhM2U1NTVkNzgzOWVmOThmNQ","altText":"1024_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ0M3xpbWFnZS9qcGVnfGFESmhMMmcwWWk4eE5UQTJPRGN4TVRnME5Ua3hPQzgzTmpoZk1ESXdNREF3TUdJd01EQXhNR1EyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzM2ZjZmJkYzJiNzdjOGIwOGNlNWM1YmQxMWM1MDE1MjI5M2UxOTJiMzg5NjZlZTBjMWY0NjQ0YTA4ZjJlMGE3","altText":"768_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg4NnxpbWFnZS9qcGVnfGFHVTVMMmcwWlM4eE5UQTJPRGN4TVRrM05qazVNQzgwT0RCZk1ESXdNREF3TUdJd01EQXhNR1EyWWpBd01ERXdNR0kyWDBSRkxtcHdad3wxNzBiYjY2MzcxNmQ5NmMzZmI1NDc1YmI3YzIwZDI4NmI3M2UzNmE1OTUxNWVlNWUxNjMxNTE1Njk3NjE4YTEz","altText":"480_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI5fGltYWdlL2pwZWd8YURZMUwyZzVaQzh4TlRBMk9EY3hNakUzTXpVNU9DOHlNREJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fGI1MjFhNzNjODE1ZDUwZjUzNTRiMGFlMTJiM2YxM2RjMDhkMmRmYTc1ZDI4YzRiZTNiM2U0MTQ3YmVmZDJhODU","altText":"200_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000b00010d6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI2fGltYWdlL2pwZWd8YURWaUwyaGhaUzh4TlRBMk9EY3hNalkyTlRFeE9DOHhNakJmTURJd01EQXdNR0l3TURBeE1HUTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDk5MDdlMGE3ZjJkNWUzMjhhMjg0NjIwZjY1NTUwMGE0NTA3NjVlMTFmNDVhNWFmNmUxYTRhZDk3ZDkwNWRjMzY","altText":"120_0200000b00010d6b000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000b00010d6b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODkxOHxpbWFnZS9qcGVnfGFETmpMMmd5TlM4eE5UQTJPRGN4TURZMk5qSTNNQXw3ZDIxNGE1MmQwN2QyOGVhZDQwN2MzNDM5YzgxODJkODAwZDkyYTA0YWE1MjkzNzc3NWJjNTEzYTQ3ZTRmMGI4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000b00010d6b000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"255-754","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/255-754","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["255-754","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918663328","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; suitable for Ex-i applications; CAGE CLAMP®; commoning option; 2,50 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51141608","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}