[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-405/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 5-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-405_333-000","description":"<h2>PCB terminal block, 256 Series, CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 256-405/333-000) is designed for seamless electrical installations. You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 24 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this connector delivers reliable performance. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Dimensions: 27.9 x 26.3 x 19.6 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect five potentials / five poles using the five clamping points. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with finger-operated lever. The PCB terminal block is designed for THT soldering. Insert the conductor at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHUTNMMmhtTWk4eE5UQTNOalk1TVRZM016RXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3MTNlYTU2Mzk5YzM1MWE3ZDgwOGM5YThkMjcyZWNkMWExMTVkMmQyYzZhMzc2OWUwMzc3YjE0N2RmMTA2Yg","altText":"1440_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHRTFMMmhtWXk4eE5UQTNOalk1TVRrek5USTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5YzZjNDA4MDliNDJhMzIyMjc0OTNhZjRiYWRiODM4OTk5ZjlhMTc2MTM4OGYyY2Y3ZTE3NGI5NmNiNDNjNw","altText":"1280_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTNOalk1TWpBNU9URXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTMwYjU4YTMxNGFkYmNhN2NhMjMyMWE3MmY0ZmZjNThmMGQ1NjgxZWE3ZTQ3YTI0NGY5NTQyYTQ5ZDdjOWE1ZQ","altText":"1024_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFESXhMMmhoWlM4eE5UQTNOalk1TWpNeU9EUTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWQ0N2MwNTkyN2JmZGZhZTM0MzAzOTRlY2QyMWEyY2Q4OTNmOGMwZWRkZDRlZGVmNjFiYjk3NjM4ZTlmZTUw","altText":"768_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3M3xpbWFnZS9qcGVnfGFEVXhMMmhoTnk4eE5UQTNOalk1TWpVeU5UQTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OGQyYjlhOGQyNWZmMmU4YmExYjkyYWI3MmI2YTYzNGNjYTY5ZTllOTQ4MWFhYmZkZWViMDQzMjRhZTAyMzI1","altText":"480_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YUdZeEwyZzBZUzh4TlRBM05qWTVNekUwTnpZM09DOHhNakJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwODliZDU5OWMzOWFmMTNmN2JmMTQ4ZjkyYjQ2Y2VkNTVkNWUwZGI5NGEwNjYzNzI2NzViMDc2OTFjMmFlNjg","altText":"120_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQ4MHxpbWFnZS9qcGVnfGFHWmtMMmc0Wmk4eE5UQTNOalk1TURnNE5qWTROZ3wyNjE5ZGM3ZmExMDNkYTg0MDVlOTNlMDI0YWJjMWE3NzcyN2I5YzBjN2U3NGY4YWRjZDRjNTFhMGZlM2ZjZjEy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHUTNMMmhtTWk4eE5UQTNOalk1TVRZM016RXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3MTNlYTU2Mzk5YzM1MWE3ZDgwOGM5YThkMjcyZWNkMWExMTVkMmQyYzZhMzc2OWUwMzc3YjE0N2RmMTA2Yg","altText":"1440_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHRTFMMmhtWXk4eE5UQTNOalk1TVRrek5USTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5YzZjNDA4MDliNDJhMzIyMjc0OTNhZjRiYWRiODM4OTk5ZjlhMTc2MTM4OGYyY2Y3ZTE3NGI5NmNiNDNjNw","altText":"1280_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTNOalk1TWpBNU9URXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTMwYjU4YTMxNGFkYmNhN2NhMjMyMWE3MmY0ZmZjNThmMGQ1NjgxZWE3ZTQ3YTI0NGY5NTQyYTQ5ZDdjOWE1ZQ","altText":"1024_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFESXhMMmhoWlM4eE5UQTNOalk1TWpNeU9EUTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWQ0N2MwNTkyN2JmZGZhZTM0MzAzOTRlY2QyMWEyY2Q4OTNmOGMwZWRkZDRlZGVmNjFiYjk3NjM4ZTlmZTUw","altText":"768_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3M3xpbWFnZS9qcGVnfGFEVXhMMmhoTnk4eE5UQTNOalk1TWpVeU5UQTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OGQyYjlhOGQyNWZmMmU4YmExYjkyYWI3MmI2YTYzNGNjYTY5ZTllOTQ4MWFhYmZkZWViMDQzMjRhZTAyMzI1","altText":"480_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YUdZeEwyZzBZUzh4TlRBM05qWTVNekUwTnpZM09DOHhNakJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwODliZDU5OWMzOWFmMTNmN2JmMTQ4ZjkyYjQ2Y2VkNTVkNWUwZGI5NGEwNjYzNzI2NzViMDc2OTFjMmFlNjg","altText":"120_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQ4MHxpbWFnZS9qcGVnfGFHWmtMMmc0Wmk4eE5UQTNOalk1TURnNE5qWTROZ3wyNjE5ZGM3ZmExMDNkYTg0MDVlOTNlMDI0YWJjMWE3NzcyN2I5YzBjN2U3NGY4YWRjZDRjNTFhMGZlM2ZjZjEy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cbbc000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-405/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-405_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["256-405/333-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918756556","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":40.0,"numberPackageUnits":160.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 5-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51143455","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}