[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-406/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 6-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-406_333-000","description":"<h2>PCB terminal block, 256 Series, CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 256-406/333-000) is designed for seamless electrical installations. It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 32.9 x 26.3 x 19.6 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with finger-operated lever. The PCB terminal block is designed for THT soldering. The conductor is designed to be inserted into the board at an angle of 45°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHUTNMMmhtTWk4eE5UQTNOalk1TVRZM016RXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3MTNlYTU2Mzk5YzM1MWE3ZDgwOGM5YThkMjcyZWNkMWExMTVkMmQyYzZhMzc2OWUwMzc3YjE0N2RmMTA2Yg","altText":"1440_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHRTFMMmhtWXk4eE5UQTNOalk1TVRrek5USTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5YzZjNDA4MDliNDJhMzIyMjc0OTNhZjRiYWRiODM4OTk5ZjlhMTc2MTM4OGYyY2Y3ZTE3NGI5NmNiNDNjNw","altText":"1280_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTNOalk1TWpBNU9URXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTMwYjU4YTMxNGFkYmNhN2NhMjMyMWE3MmY0ZmZjNThmMGQ1NjgxZWE3ZTQ3YTI0NGY5NTQyYTQ5ZDdjOWE1ZQ","altText":"1024_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFESXhMMmhoWlM4eE5UQTNOalk1TWpNeU9EUTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWQ0N2MwNTkyN2JmZGZhZTM0MzAzOTRlY2QyMWEyY2Q4OTNmOGMwZWRkZDRlZGVmNjFiYjk3NjM4ZTlmZTUw","altText":"768_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3M3xpbWFnZS9qcGVnfGFEVXhMMmhoTnk4eE5UQTNOalk1TWpVeU5UQTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OGQyYjlhOGQyNWZmMmU4YmExYjkyYWI3MmI2YTYzNGNjYTY5ZTllOTQ4MWFhYmZkZWViMDQzMjRhZTAyMzI1","altText":"480_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YUdZeEwyZzBZUzh4TlRBM05qWTVNekUwTnpZM09DOHhNakJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwODliZDU5OWMzOWFmMTNmN2JmMTQ4ZjkyYjQ2Y2VkNTVkNWUwZGI5NGEwNjYzNzI2NzViMDc2OTFjMmFlNjg","altText":"120_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQ4MHxpbWFnZS9qcGVnfGFHWmtMMmc0Wmk4eE5UQTNOalk1TURnNE5qWTROZ3wyNjE5ZGM3ZmExMDNkYTg0MDVlOTNlMDI0YWJjMWE3NzcyN2I5YzBjN2U3NGY4YWRjZDRjNTFhMGZlM2ZjZjEy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHUTNMMmhtTWk4eE5UQTNOalk1TVRZM016RXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3MTNlYTU2Mzk5YzM1MWE3ZDgwOGM5YThkMjcyZWNkMWExMTVkMmQyYzZhMzc2OWUwMzc3YjE0N2RmMTA2Yg","altText":"1440_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHRTFMMmhtWXk4eE5UQTNOalk1TVRrek5USTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5YzZjNDA4MDliNDJhMzIyMjc0OTNhZjRiYWRiODM4OTk5ZjlhMTc2MTM4OGYyY2Y3ZTE3NGI5NmNiNDNjNw","altText":"1280_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTNOalk1TWpBNU9URXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTMwYjU4YTMxNGFkYmNhN2NhMjMyMWE3MmY0ZmZjNThmMGQ1NjgxZWE3ZTQ3YTI0NGY5NTQyYTQ5ZDdjOWE1ZQ","altText":"1024_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFESXhMMmhoWlM4eE5UQTNOalk1TWpNeU9EUTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWQ0N2MwNTkyN2JmZGZhZTM0MzAzOTRlY2QyMWEyY2Q4OTNmOGMwZWRkZDRlZGVmNjFiYjk3NjM4ZTlmZTUw","altText":"768_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3M3xpbWFnZS9qcGVnfGFEVXhMMmhoTnk4eE5UQTNOalk1TWpVeU5UQTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OGQyYjlhOGQyNWZmMmU4YmExYjkyYWI3MmI2YTYzNGNjYTY5ZTllOTQ4MWFhYmZkZWViMDQzMjRhZTAyMzI1","altText":"480_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YUdZeEwyZzBZUzh4TlRBM05qWTVNekUwTnpZM09DOHhNakJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwODliZDU5OWMzOWFmMTNmN2JmMTQ4ZjkyYjQ2Y2VkNTVkNWUwZGI5NGEwNjYzNzI2NzViMDc2OTFjMmFlNjg","altText":"120_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQ4MHxpbWFnZS9qcGVnfGFHWmtMMmc0Wmk4eE5UQTNOalk1TURnNE5qWTROZ3wyNjE5ZGM3ZmExMDNkYTg0MDVlOTNlMDI0YWJjMWE3NzcyN2I5YzBjN2U3NGY4YWRjZDRjNTFhMGZlM2ZjZjEy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cbbc000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-406/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/256-406_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","256-406/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918756792","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":35.0,"numberPackageUnits":140.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 6-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51143479","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}