[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"256-410/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 10-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/256-410_333-000","description":"<h2>PCB terminal block, 256 Series, gray</h2><br/><br/>This PCB terminal block (item number 256-410/333-000) is designed for simple and secure connections. It offers the flexibility needed for different mounting types. Rated current and voltage are important parameters when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product outperforms the competition. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Dimensions: 52.9 x 26.3 x 19.6 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and ten clamping points that you can use to connect ten potentials / 10 poles. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. Finger-operated lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor at a 45° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHUTNMMmhtTWk4eE5UQTNOalk1TVRZM016RXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3MTNlYTU2Mzk5YzM1MWE3ZDgwOGM5YThkMjcyZWNkMWExMTVkMmQyYzZhMzc2OWUwMzc3YjE0N2RmMTA2Yg","altText":"1440_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHRTFMMmhtWXk4eE5UQTNOalk1TVRrek5USTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5YzZjNDA4MDliNDJhMzIyMjc0OTNhZjRiYWRiODM4OTk5ZjlhMTc2MTM4OGYyY2Y3ZTE3NGI5NmNiNDNjNw","altText":"1280_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTNOalk1TWpBNU9URXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTMwYjU4YTMxNGFkYmNhN2NhMjMyMWE3MmY0ZmZjNThmMGQ1NjgxZWE3ZTQ3YTI0NGY5NTQyYTQ5ZDdjOWE1ZQ","altText":"1024_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFESXhMMmhoWlM4eE5UQTNOalk1TWpNeU9EUTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWQ0N2MwNTkyN2JmZGZhZTM0MzAzOTRlY2QyMWEyY2Q4OTNmOGMwZWRkZDRlZGVmNjFiYjk3NjM4ZTlmZTUw","altText":"768_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3M3xpbWFnZS9qcGVnfGFEVXhMMmhoTnk4eE5UQTNOalk1TWpVeU5UQTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OGQyYjlhOGQyNWZmMmU4YmExYjkyYWI3MmI2YTYzNGNjYTY5ZTllOTQ4MWFhYmZkZWViMDQzMjRhZTAyMzI1","altText":"480_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YUdZeEwyZzBZUzh4TlRBM05qWTVNekUwTnpZM09DOHhNakJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwODliZDU5OWMzOWFmMTNmN2JmMTQ4ZjkyYjQ2Y2VkNTVkNWUwZGI5NGEwNjYzNzI2NzViMDc2OTFjMmFlNjg","altText":"120_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQ4MHxpbWFnZS9qcGVnfGFHWmtMMmc0Wmk4eE5UQTNOalk1TURnNE5qWTROZ3wyNjE5ZGM3ZmExMDNkYTg0MDVlOTNlMDI0YWJjMWE3NzcyN2I5YzBjN2U3NGY4YWRjZDRjNTFhMGZlM2ZjZjEy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWTJMMmhsTUM4eE5UQTJNemt3T0RZeE5ERTNOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8MWM3Y2EwZjQ1NDI5MWMzZjFjOTg4OTQ2YTU0YzNhZmUzMWRkMjRiMTZjOGI2MTNhM2I2NDljMTZmYzJjNDJkNg","altText":"2000_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFETTNMMmhrWkM4eE5UQTJNemt3T0RjME5USTBOaTh4TkRRd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5YmZmMzU4YjI4YjUwYWY5YTcxMmRkYzE5MmM5NzYxNmJmZDljYzBlZmYzNDc3ZDBiYzIxOTBkYWZhMzg3OQ","altText":"1440_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFEYzNMMmhrT1M4eE5UQTJNemt3T0RnM05qTXhPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8OWY1NWZiMjEwNTg3ZDk0MjUwYWM1MTk3MWFjM2VmMjEzNzA0Yjg1NWFhYzRiYjliZGI0N2M0MjVmYzc5NWI5Mg","altText":"1280_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmpMMmc0WVM4eE5UQTJNemt3T1RBM01qa3lOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelF4TkRFd01EQXhNREJpTmw5RVJTNXFjR2N8ZjVlZmZkNTVmZDJiM2YxOWJiZjFiN2IzM2Y2NDc2MWY2ZWNjMDU2YjIxZThlNmYyM2ExZDIzOTcwYjY2Y2M1Ng","altText":"1024_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFHWmxMMmc0Tnk4eE5UQTJNemt3T1RFek9EUTJNaTgzTmpoZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3w1N2E4N2Q3NTcxYjRhYzljNTY4OTIyMjBhMGJhZGNjODhhMTlhMzZkOWVjOTY1NDUyOTg3OTVmZWZmM2Q0M2Vh","altText":"768_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI5MHxpbWFnZS9qcGVnfGFESmtMMmc0TVM4eE5UQTJNemt3T1RNek5UQTNNQzgwT0RCZk1ESXdNREF3TUdRd01EQXpOREUwTVRBd01ERXdNR0kyWDBSRkxtcHdad3wzNWQ4ZjBiMTNjZWVhM2I2ODZkMTE0YTE0NjI4ZGViMTNjNTE1OTQ1NDM1Mzk4ZmE1NTc4ZTg2NzBiODM1Zjhk","altText":"480_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyfGltYWdlL2pwZWd8YURabEwyZzNaQzh4TlRBMk16a3dPVFEyTmpFME1pOHlNREJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fGU0ZDA5NDIwMDAxMmI3MTE0ZTU3YjMzYzZiNGEyOGU3OGE4ODMwYjdkZjllMjU1YWEzMGViNGY5NGY4MjkyOGU","altText":"200_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034141000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk4fGltYWdlL2pwZWd8YUdRd0wyZzJZeTh4TlRBMk16a3dPVGt5TkRnNU5DOHhNakJmTURJd01EQXdNR1F3TURBek5ERTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDMxYWNkNmQzYWNiZWJlMzk0NTQzNDhmNjAyZjYxMzM1MTQzMTZlNGY2NDUzZmI3YmVkMTgyNWExZTk2MWFiNDk","altText":"120_0200000d00034141000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzQyNTV8aW1hZ2UvanBlZ3xhRGsxTDJobU1TOHhOVEEyTXprd09ERTFOVFF5TWd8NjJiOGJlNmEwMTk0ZDBlNTVjZDk4ODYzYzgyNmY4OWEyODUxOWQyMGJmZmQwOWMxYTE2M2IzYjA5NmFkYzRkMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034141000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHVXdMMmhoTnk4eE5UQTNPVGcwTnpFek16SXhOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8ODUyNGJiNzFkZDBjZjBhM2EzMzFmMWNhNTY5ODE3NDk4ZTRjOTk3ZTcyMDIyNjFkNjYxZDMwMzJlYzI0NDgzNw","altText":"2000_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEWXlMMmhoTUM4eE5UQTNPVGcwTnpNNU5UTTFPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NjZkZTYzMzQyNjU0MTJhODEzNTlkZGNmMWFhYTFhNWM3ZmNlOWEzYTUzODFlNTAwNjJmNmI5OGJkNmQzZmUzMg","altText":"1440_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEVXpMMmc1WVM4eE5UQTNPVGcwTnpVeU5qUXpNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8NGI0NGNmNTdkMDcyMzRiNzBkYTBmZmUzNWNhMzE2NjUwMGZjZGFkYmFlMmZiYzQ2ZjZmMzE3ZmZmMDMyY2E1NQ","altText":"1280_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFEZ3lMMmc1TXk4eE5UQTNPVGcwTnpjeU16QXpPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkwT1RVd01EQXhNREJpTmw5RlRpNXFjR2N8MTNiZTNmMjc3YTNmMTI3MmE0NTJkOGJjMmZhZDc4MjkzMmE1NjAyZmRlODBjODAxODg5NTZmOGM3NDM4YWM1ZA","altText":"1024_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NTI5NHxpbWFnZS9qcGVnfGFHUTBMMmc1TWk4eE5UQTNPVGcwTnpjNE9EVTNOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3xlODczODg4Njg1OGRjYWRiOTEzNTI5OWNlMTc2ZGVhZWVkOWM0MjFmYjMxNjZjNDM0NTM2YzM0ZDhkN2VkNzAz","altText":"768_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjM1MnxpbWFnZS9qcGVnfGFEQTBMMmc0WXk4eE5UQTNPVGcwTnprNE5URTRNaTgwT0RCZk1ESXdNREF3TUdZd01EQXlaalE1TlRBd01ERXdNR0kyWDBWT0xtcHdad3w3ZThmNzQzYjI1MDFhMGJjMDQ4M2RkYzg0MzViMGQzZTdjODAzZjQzMmEwZWQyNjNjOGY5YzcxY2E3YjQxZjQ3","altText":"480_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YURnNEwyZ3paQzh4TlRBM09UZzBPREU0TVRjNU1DOHlNREJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDMwYjdmMDQ1Mjc4NTlkZDQ2MjYxOThkNGEwMWIwNzViNmIxYjdmNjVhZDI1OGIwNDJhM2VmYzJmY2FmY2ExYmI","altText":"200_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f495000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNjc3fGltYWdlL2pwZWd8YURreUwyZ3lZeTh4TlRBM09UZzBPRFkzTXpNeE1DOHhNakJmTURJd01EQXdNR1l3TURBeVpqUTVOVEF3TURFd01HSTJYMFZPTG1wd1p3fDBhOTIxNGNkZDU3NjgyOTZiMjhlYjJmZTQ4NmM1YTBiMmY5ZmVkMjE3NzllN2E1YjY1MjZiNDlmOWQ0MjE1NGY","altText":"120_0200000f0002f495000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzQ3NDJ8aW1hZ2UvanBlZ3xhR1ExTDJobVppOHhOVEEzT1RnME5qWTNORFEyTWd8OTMyYjI2OGNlMzNmYzQzMDQ3NzM0YTQ1MTJkODcxNzdhNzNlOGU4M2JkMGE4NDIyN2U5ODA4YTE1ZWFiOWQyZA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f495000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEQTJMMmhsWXk4eE5UQTNOalk1TVRRM05qVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NzczYzg4YjEyZDgxZDM3Y2M0ZWQ2ODcwMzdjYjJiNGZiMGM5MzkyOGI1NDIyNjRiNDE0MGJhOGZlOGJhNDZiYQ","altText":"2000_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHUTNMMmhtTWk4eE5UQTNOalk1TVRZM016RXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI3MTNlYTU2Mzk5YzM1MWE3ZDgwOGM5YThkMjcyZWNkMWExMTVkMmQyYzZhMzc2OWUwMzc3YjE0N2RmMTA2Yg","altText":"1440_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFHRTFMMmhtWXk4eE5UQTNOalk1TVRrek5USTJNaTh4TWpnd1h6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NjI5YzZjNDA4MDliNDJhMzIyMjc0OTNhZjRiYWRiODM4OTk5ZjlhMTc2MTM4OGYyY2Y3ZTE3NGI5NmNiNDNjNw","altText":"1280_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFEazRMMmhpTnk4eE5UQTNOalk1TWpBNU9URXdNaTh4TURJMFh6QXlNREF3TURCak1EQXdNMk5pWW1Nd01EQXhNREJpTmw5RVJTNXFjR2N8NTMwYjU4YTMxNGFkYmNhN2NhMjMyMWE3MmY0ZmZjNThmMGQ1NjgxZWE3ZTQ3YTI0NGY5NTQyYTQ5ZDdjOWE1ZQ","altText":"1024_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDIyOHxpbWFnZS9qcGVnfGFESXhMMmhoWlM4eE5UQTNOalk1TWpNeU9EUTNPQzgzTmpoZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w3ZWQ0N2MwNTkyN2JmZGZhZTM0MzAzOTRlY2QyMWEyY2Q4OTNmOGMwZWRkZDRlZGVmNjFiYjk3NjM4ZTlmZTUw","altText":"768_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU3M3xpbWFnZS9qcGVnfGFEVXhMMmhoTnk4eE5UQTNOalk1TWpVeU5UQTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpZMkppWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0OGQyYjlhOGQyNWZmMmU4YmExYjkyYWI3MmI2YTYzNGNjYTY5ZTllOTQ4MWFhYmZkZWViMDQzMjRhZTAyMzI1","altText":"480_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyfGltYWdlL2pwZWd8YURreEwyaGhNeTh4TlRBM05qWTVNalkxTmpFMU9DOHlNREJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDJiOGYzMGM2ZjZhYmZkMTg2YThjZjM4NGU0ZWVjMDQzNDE3ZDBlMTllNGQ3YWUxMzhkM2ZjNmZlMmJjZjA3ZTQ","altText":"200_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003cbbc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YUdZeEwyZzBZUzh4TlRBM05qWTVNekUwTnpZM09DOHhNakJmTURJd01EQXdNR013TURBelkySmlZekF3TURFd01HSTJYMFJGTG1wd1p3fDUwODliZDU5OWMzOWFmMTNmN2JmMTQ4ZjkyYjQ2Y2VkNTVkNWUwZGI5NGEwNjYzNzI2NzViMDc2OTFjMmFlNjg","altText":"120_0200000c0003cbbc000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003cbbc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQ4MHxpbWFnZS9qcGVnfGFHWmtMMmc0Wmk4eE5UQTNOalk1TURnNE5qWTROZ3wyNjE5ZGM3ZmExMDNkYTg0MDVlOTNlMDI0YWJjMWE3NzcyN2I5YzBjN2U3NGY4YWRjZDRjNTFhMGZlM2ZjZjEy","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003cbbc000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"256-410/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/256-410_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","256-410/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918757430","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":80.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 10-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51143540","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}