[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-404/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 4-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-404_333-000","description":"<h2>PCB terminal block, 257 Series, finger-operated lever</h2><br/><br/>Connect conductors quickly and easily with this PCB terminal block (item number 257-404/333-000). It is perfect for custom installations with different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 24 A, making it ideal for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. Featuring one conductor terminal along with CAGE CLAMP®, this product delivers reliable performance. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 22.9 x 26.9 x 15.7 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Four potentials can connect four poles using the four clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. This PCB terminal block is operated with finger-operated lever. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at a 0° angle.. The solder pins are organized over the entire terminal strip (in-line). They are 0.7 x 0.7 mm and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-404/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-404_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["257-404/333-000","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918678285","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":55.0,"numberPackageUnits":220.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 4-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51142610","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}