[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-409/333-000","name":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 9-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/257-409_333-000","description":"<h2>PCB terminal block, 257 Series, gray</h2><br/><br/>This PCB terminal block (item number 257-409/333-000) is designed for quick and simple connections. You can count on proven safety with these PCB terminal blocks, perfect for a wide range of applications when designing your devices. Our PCB terminal block is rated for 320 V and is designed to handle a rated current of up to 24 A. As such, it is suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 5 mm and 6 mm. This product incorporates one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 47.9 x 26.9 x 15.7 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points on one level. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. Finger-operated lever is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 0° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFETTFMMmd4TWk4eE5UQTJNVFEyTWpneE1EWTFOQzh5TURBd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8MDliMzA2ZjI2NzExNWNkNTdiOWYzNWQ5MWQ2ZjY3Mjc3YmM1MjkwYjU1OWE2NDdkNmY3ZTY2NWE4MzU0MmI5ZA","altText":"2000_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZzJMMmd4TVM4eE5UQTJNVFEyTWpnM05qRTVNQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8NDk0ZWQ1NmE3M2RlOWZmMGI5ODdmMzJhOGRmNzY0YjllNzY5ZDY2Mzg3YjU1YmJkMjQ3ODM3YTQ0NDJiZTBlOA","altText":"1440_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHWTBMMmd6WXk4eE5UQTJNVFEyTXpBM01qYzVPQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8OTFjYjZmMTA3MDcwNjllMDQzMDhhMmZkMjUwOWJhNzBjYjg5ZmY2Y2NlZWVjMjRlMzA4Mzk2ZTk3ZTI4OTQwNQ","altText":"1280_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFHSXlMMmcwTXk4eE5UQTJNVFEyTXpJMk9UUXdOaTh4TURJMFh6QXlNREF3TURCa01EQXdNelJqWldRd01EQXhNREJpTmw5RVJTNXFjR2N8Mzc5NGY4NDNmYTViYzk4MTUxZTk1MDhmMGM5NmJjNWVjN2I5NmZjYWUxNmQwZGIwOTEzNzUwMDBjMTJmNzBiMg","altText":"1024_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzE2NHxpbWFnZS9qcGVnfGFEZ3lMMmcwWVM4eE5UQTJNVFEyTXpRMk5qQXhOQzgzTmpoZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhZjQ4ZWU2NzY1NzMwODk1MjI5YjA3OTEyZmY5ZGVhNmE4OGM1OWVjM2FlM2FhYzI4NmE2MjYwNDg1YWJkMjgx","altText":"768_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgzM3xpbWFnZS9qcGVnfGFEUXhMMmcwWlM4eE5UQTJNVFEyTXpVNU56QTROaTgwT0RCZk1ESXdNREF3TUdRd01EQXpOR05sWkRBd01ERXdNR0kyWDBSRkxtcHdad3xhNmJjYWE0YTA0MmJiN2M1ZjZiNDIzOTFlZmFhOTdmODk5YjY4MWUyNjAzMzUxMmM5NjEwMWU1ZmU1YmExNTIw","altText":"480_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIwfGltYWdlL2pwZWd8YURFd0wyZzFPQzh4TlRBMk1UUTJNemcxT1RJek1DOHlNREJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fDg4Yzg3MmFhOGRkMjgyMTE2MzJhMzU1NWNkMDM0MGY3MWQ2MWNhMTEwN2Q4OGM3MzUzMmM5Mzg1NTJiMTFlNjA","altText":"200_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034ced000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDE1fGltYWdlL2pwZWd8YURFNUwyaGlOQzh4TlRBMk1UUTJORFEwT1RBMU5DOHhNakJmTURJd01EQXdNR1F3TURBek5HTmxaREF3TURFd01HSTJYMFJGTG1wd1p3fGMwNDMzMTRjNjFjZGNiYjRmNDY0ZjFkZjc1MzhmZDAzYmRiOTE3NGNhOThjODdjNjliYzMyOGU4NjFjNTViNGM","altText":"120_0200000d00034ced000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDk2NzZ8aW1hZ2UvanBlZ3xhRFJqTDJneU9TOHhOVEEyTVRRMk1qRTRPREEyTWd8Y2M2ODM1MzgxOWU4MDQ1MDU1MzE2YzBiMDg4OTJkNGRiNmY3YTZjZWFiODlmMTlkMDVhZTMwMjhmMDM0OGY1Nw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034ced000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFESXhMMmc1TWk4eE5UQTNPVGcxT0RFM05qQXpNQzh5TURBd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OThiMWE1ODJhYzIxYjhmMjExMmUzYWQ0ODAyY2MwM2FiYWYzOTEyMWU4MjJmNGRkMzdjNTE5MTZkZDM2MzUxNA","altText":"2000_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFHWXhMMmc1T0M4eE5UQTNPVGcxT0RNM01qWXpPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8NDM2ZjZlNWQxOWRmM2U3Zjg5ODIxMDRhZjc0NzQ0YTJjM2RiMmY1ODA3YjIyOTA5YmFlM2I4ODc3ZThlZTkxZg","altText":"1440_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEVTNMMmc1Wmk4eE5UQTNPVGcxT0RVek5qUTNPQzh4TWpnd1h6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8OWQ1MDAyZjc1YTZkNGI2NTJhYWMxNzBhMWQ4ZWU1YmI1ZTBhMDk2MGEyZTg0Njk4MDM4ZGZlZGVlNWEyNmRkNA","altText":"1280_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFEZG1MMmhoTmk4eE5UQTNPVGcxT0RjMk5UZzFOQzh4TURJMFh6QXlNREF3TURCak1EQXdNMlJsT0RJd01EQXhNREJpTmw5RVJTNXFjR2N8YjA1NWJlMDFmZWQxZWY3MmQxNWJlNzYxYThmMDVlMjExOGRiYTUxOGZmOTU4ODdkZWZkNDNmNTE0NzRmNmU3NA","altText":"1024_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTA0NnxpbWFnZS9qcGVnfGFETmxMMmhoWVM4eE5UQTNPVGcxT0RnNU5qa3lOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wxOGY0MTUyMTdlNWI3ZGI5MGNjMDA4M2YzMmFhODM4Njc3ZTY0N2ZkNjEyNmI1NjZlZWUyZmVmMzM5YmE4MzYz","altText":"768_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg3MHxpbWFnZS9qcGVnfGFHWTRMMmhtTnk4eE5UQTNPVGcxT1RBeU56azVPQzgwT0RCZk1ESXdNREF3TUdNd01EQXpaR1U0TWpBd01ERXdNR0kyWDBSRkxtcHdad3wzOGEzMGY4ZDVkMzE1NDU0MTdlMGY4MWIxNTA2YzQ3MzBjMThhYTg2ZGQwNTU3Zjk0NTkwNGUxZDQzZTliMDQy","altText":"480_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYzfGltYWdlL2pwZWd8YURoaEwyaG1aaTh4TlRBM09UZzFPVEk1TURFME1pOHlNREJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fGE2MzAyYzc4MGE1OWFkYmRmNWYwZThhYjUyN2I1YTk1ZDlkNmViYTEyMWFmYTRjMTA1Y2QyYWM2OTVkOTQwZWI","altText":"200_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0003de82000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEwfGltYWdlL2pwZWd8YURKaEwyaGxZeTh4TlRBM09UZzFPVGczT1RrMk5pOHhNakJmTURJd01EQXdNR013TURBelpHVTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDg4ODI5NzYyYzQ4MmI2MjkxOGU2NDQwMzBmOGE5ZDkzYzYyY2IxMTFiOWJjZjMyZjk2MzQ5ZDdjODc4NTU2OTc","altText":"120_0200000c0003de82000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c0003de82000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MDg4OHxpbWFnZS9qcGVnfGFEZzRMMmd5WWk4eE5UQTNPVGcxTnpJMU9EVXlOZ3wzZGFkMWQxOGQ1NmU0NGFhNTRmODc4YjNjMWYxYTBhNWVmNjJiZDIyMWJjZjdlZDNhMjAxYjRlYjMxOTgzYmVk","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm<br/>For lengths greater than three poles, finger lever operation for center levers may not be possible due to finger size/spacing limitations.","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c0003de82000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-409/333-000","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/257-409_333-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-409/333-000"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143540100","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":25.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; finger-operated levers; 2.5 mm²; Pin spacing 5/5.08 mm; 9-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60319888","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}