[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-452","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-452","description":"<h2>PCB terminal block, 257 Series, gray</h2><br/><br/>Quick and easy connections are guaranteed with this PCB terminal block (item number 257-452). It is a universal connector that can be used almost anywhere, for example, as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 320 V and a rated current of 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The dimensions are 12.9 x 24.2 x 14.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect two potentials / two poles using the two clamping points. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin. Push-button (angled) is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. Insert the conductor into the board at an angle of 0°.. The solder pins are organized over the entire terminal strip (in-line) and are 0.7 x 0.7 mm cross-section and 4 mm in length. Each potential has two solder pins.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODI0MzF8aW1hZ2UvanBlZ3xhRFkzTDJneFpDOHhOVEEzTkRneU1qRTVNekU0TWd8Y2NlNjI3MWI1Zjg5MWNkNmU0NmQ1YTA1YzdmYzI3ZWJlYjA3YjZlMjUxMGJhNmQ2ODc4ZTY1YTY4NjI1M2YzNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFHRTBMMmc0T1M4eE5UQTNORGd5TXpJd09EazVNQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZlZDM1N2YyODBlZDc3NzcyYTk2NDgxZDU2OGQzMjQ5MGZlOTQ1NDZmNTdhOGE5MWVkMTM4NzJkMjgyZDIzYQ","altText":"1440_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFEYzNMMmc0WkM4eE5UQTNORGd5TXpNME1EQTJNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OWM1ZWQ5YzQ1N2ExMjRjMzgxNTk0NGI4M2NlMmVkZTZiMWZkM2M3ZDE1OWZiYTgxZDQ1ZTdlN2NiMWNmZDhlYQ","altText":"1280_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjM0OXxpbWFnZS9qcGVnfGFETTBMMmc1TkM4eE5UQTNORGd5TXpVek5qWTNNQzh4TURJMFh6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJlZGE4MWI4NTM2ODc5MmY2ZDM0YWViZWU0NzNhY2VmZTZkNDE0M2UxMjlhOTFmNGVhYjM3YWMzZGQzM2NmZg","altText":"1024_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA2NnxpbWFnZS9qcGVnfGFHWXpMMmc1Tnk4eE5UQTNORGd5TXpZMk56YzBNaTgzTmpoZk1ESXdNREF3TWpVd01EQXdORE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w3MGVjYTFjNjdjMmZjYTA4YjVmODJkNzdkZTA1YmY5OTVlMjZiYjAxZjc1NDI2ZWZjMjY2YjBkZDA3ZDZhMmFm","altText":"768_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyOXxpbWFnZS9qcGVnfGFHTXhMMmhoTVM4eE5UQTNORGd5TXpreU9UZzROaTgwT0RCZk1ESXdNREF3TWpVd01EQXdORE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4MzcxMDQxMmNhMTczOTlmOWJhNzEzMjM0YzM1ZDI1ZjUwMDBhNTViMmY0ZjYwODMyNTY4MjUzNmU0OTk3ZWIw","altText":"480_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURJekwyaG1ZaTh4TlRBM05EZ3lORFE0TmprME1pOHhNakJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDYyNjdhNzZkMTVhOGJhNjJkMGY1ZTI4YjY0OTMxYzA5Y2IzMzMwZmRiNjE2OWJiM2NiNjYyNDc0YTIzYjlkZmM","altText":"120_020000250000434f000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFHRTBMMmc0T1M4eE5UQTNORGd5TXpJd09EazVNQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZlZDM1N2YyODBlZDc3NzcyYTk2NDgxZDU2OGQzMjQ5MGZlOTQ1NDZmNTdhOGE5MWVkMTM4NzJkMjgyZDIzYQ","altText":"1440_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFEYzNMMmc0WkM4eE5UQTNORGd5TXpNME1EQTJNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OWM1ZWQ5YzQ1N2ExMjRjMzgxNTk0NGI4M2NlMmVkZTZiMWZkM2M3ZDE1OWZiYTgxZDQ1ZTdlN2NiMWNmZDhlYQ","altText":"1280_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjM0OXxpbWFnZS9qcGVnfGFETTBMMmc1TkM4eE5UQTNORGd5TXpVek5qWTNNQzh4TURJMFh6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJlZGE4MWI4NTM2ODc5MmY2ZDM0YWViZWU0NzNhY2VmZTZkNDE0M2UxMjlhOTFmNGVhYjM3YWMzZGQzM2NmZg","altText":"1024_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA2NnxpbWFnZS9qcGVnfGFHWXpMMmc1Tnk4eE5UQTNORGd5TXpZMk56YzBNaTgzTmpoZk1ESXdNREF3TWpVd01EQXdORE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w3MGVjYTFjNjdjMmZjYTA4YjVmODJkNzdkZTA1YmY5OTVlMjZiYjAxZjc1NDI2ZWZjMjY2YjBkZDA3ZDZhMmFm","altText":"768_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyOXxpbWFnZS9qcGVnfGFHTXhMMmhoTVM4eE5UQTNORGd5TXpreU9UZzROaTgwT0RCZk1ESXdNREF3TWpVd01EQXdORE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4MzcxMDQxMmNhMTczOTlmOWJhNzEzMjM0YzM1ZDI1ZjUwMDBhNTViMmY0ZjYwODMyNTY4MjUzNmU0OTk3ZWIw","altText":"480_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURJekwyaG1ZaTh4TlRBM05EZ3lORFE0TmprME1pOHhNakJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDYyNjdhNzZkMTVhOGJhNjJkMGY1ZTI4YjY0OTMxYzA5Y2IzMzMwZmRiNjE2OWJiM2NiNjYyNDc0YTIzYjlkZmM","altText":"120_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODI0MzF8aW1hZ2UvanBlZ3xhRFkzTDJneFpDOHhOVEEzTkRneU1qRTVNekU0TWd8Y2NlNjI3MWI1Zjg5MWNkNmU0NmQ1YTA1YzdmYzI3ZWJlYjA3YjZlMjUxMGJhNmQ2ODc4ZTY1YTY4NjI1M2YzNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ4fGltYWdlL2pwZWd8YUdJd0wyZzFNUzh4TlRBNE1Ua3pOemcyTWpZNE5pOHlNREJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDRkMzI0NjhjZjU1NzY3MWMyNGQ1NWZiMGE5YmJjZTY2YWE5N2ZhYTExYTU2NTBlNTc5MmYwMTJlMTQwODIwNjA","altText":"200_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ4fGltYWdlL2pwZWd8YUdJd0wyZzFNUzh4TlRBNE1Ua3pOemcyTWpZNE5pOHlNREJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDRkMzI0NjhjZjU1NzY3MWMyNGQ1NWZiMGE5YmJjZTY2YWE5N2ZhYTExYTU2NTBlNTc5MmYwMTJlMTQwODIwNjA","altText":"200_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFHTmtMMmcyT1M4eE5UQTRNVGt6TnpFME1UYzVNQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzU1YjJmYjBhYzdjNzU1YmI4ZDFiODdlZTY1NzI1ZjRmODQ2ODAwYTcyMzM3ZjNlZDlhMzdlMGM2MzYxYmUxYg","altText":"1440_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEWTJMMmcyTXk4eE5UQTRNVGt6TnpNd05UWXpNQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmM2FiOTBjMTQwMTU1MDQxMmI1YmQxZjUzNDNiNWM1NThhN2EyZGZiMWQ4MDdjNzA0NDJjMTI5YzZkYzllNQ","altText":"1280_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQxNHxpbWFnZS9qcGVnfGFEVXdMMmcxWmk4eE5UQTRNVGt6TnpRMk9UUTNNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWRlNTM3NzAwMDhmNzY3ZDI2NDEyNGYyNDU0OGEzNTQ1MjNiOTMwNGJhNmI2YjAwYjI3OGZhMGY3OWZjMWFmMw","altText":"1024_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkzNHxpbWFnZS9qcGVnfGFESmxMMmcxT1M4eE5UQTRNVGt6TnpZd01EVTBNaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZV0ptTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYjVlNTc3ZGUxMjgxYzhmYzY3MjFmNTA4ZWE5MWQ5OWIxOGQ4MGYzODYzOWU0ZTM3YzFiNWNjNGMxYjUwMjg3","altText":"768_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ5MHxpbWFnZS9qcGVnfGFEWm1MMmcxTlM4eE5UQTRNVGt6Tnpjek1UWXhOQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZV0ptTXpBd01ERXdNR0kyWDBSRkxtcHdad3w1ZGUxMWJkOGUzNzQ3N2ViYTVmMjI5MmVhODFiMzlhMjI0YWExM2RmZGNiMmFhZjdjZTZhMzc3ODQzYjY3Zjlk","altText":"480_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ4fGltYWdlL2pwZWd8YUdJd0wyZzFNUzh4TlRBNE1Ua3pOemcyTWpZNE5pOHlNREJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDRkMzI0NjhjZjU1NzY3MWMyNGQ1NWZiMGE5YmJjZTY2YWE5N2ZhYTExYTU2NTBlNTc5MmYwMTJlMTQwODIwNjA","altText":"200_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDIzfGltYWdlL2pwZWd8YURVNUwyZ3dZUzh4TlRBNE1Ua3pPRFExTWpVeE1DOHhNakJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDVhZTU3OTNlZmViMWE5ZjlhNjY5NDhhYTU3NGQ2MGZjYTBlYTcwMWFiOGVhODc5NWQzMGY4YmI0MTY0NjVmOWY","altText":"120_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTk0MDF8aW1hZ2UvanBlZ3xhRGsxTDJoak9TOHhOVEE0TVRrek5qUXlNRGc1TkF8NmJkNzU4NjA1OThiYjcyMTg5OGY4MDc2ZTNhNDdjZTVkZjk4MDFhMmMzZjlmMjE2OWMwMmZkNjljMTM0NTA3Yg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFETmxMMmc0TXk4eE5UQTNORGd5TXpBME5URTFNQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8NjZhZTQwMThmMWY3OGY0ZjBjOTE2NDQxM2I0Yzk5N2JhYTI0NGMyMjBkYTVhZWIzNzY0YzZiYTM1YWM3MjhjZA","altText":"2000_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFHRTBMMmc0T1M4eE5UQTNORGd5TXpJd09EazVNQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8N2ZlZDM1N2YyODBlZDc3NzcyYTk2NDgxZDU2OGQzMjQ5MGZlOTQ1NDZmNTdhOGE5MWVkMTM4NzJkMjgyZDIzYQ","altText":"1440_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTIzMHxpbWFnZS9qcGVnfGFEYzNMMmc0WkM4eE5UQTNORGd5TXpNME1EQTJNaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8OWM1ZWQ5YzQ1N2ExMjRjMzgxNTk0NGI4M2NlMmVkZTZiMWZkM2M3ZDE1OWZiYTgxZDQ1ZTdlN2NiMWNmZDhlYQ","altText":"1280_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjM0OXxpbWFnZS9qcGVnfGFETTBMMmc1TkM4eE5UQTNORGd5TXpVek5qWTNNQzh4TURJMFh6QXlNREF3TURJMU1EQXdNRFF6TkdZd01EQXhNREJpTmw5RVJTNXFjR2N8ZGJlZGE4MWI4NTM2ODc5MmY2ZDM0YWViZWU0NzNhY2VmZTZkNDE0M2UxMjlhOTFmNGVhYjM3YWMzZGQzM2NmZg","altText":"1024_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODA2NnxpbWFnZS9qcGVnfGFHWXpMMmc1Tnk4eE5UQTNORGd5TXpZMk56YzBNaTgzTmpoZk1ESXdNREF3TWpVd01EQXdORE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w3MGVjYTFjNjdjMmZjYTA4YjVmODJkNzdkZTA1YmY5OTVlMjZiYjAxZjc1NDI2ZWZjMjY2YjBkZDA3ZDZhMmFm","altText":"768_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMyOXxpbWFnZS9qcGVnfGFHTXhMMmhoTVM4eE5UQTNORGd5TXpreU9UZzROaTgwT0RCZk1ESXdNREF3TWpVd01EQXdORE0wWmpBd01ERXdNR0kyWDBSRkxtcHdad3w4MzcxMDQxMmNhMTczOTlmOWJhNzEzMjM0YzM1ZDI1ZjUwMDBhNTViMmY0ZjYwODMyNTY4MjUzNmU0OTk3ZWIw","altText":"480_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTk2fGltYWdlL2pwZWd8YURObUwyaGxaQzh4TlRBM05EZ3lOREEyTURrMU9DOHlNREJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGZiZGY4ODQwOWEyMTg3OTZjZDI2MGQ1M2Y4M2VhYTJmZGFmYThjOGNhODEyNTExNjAzMmFjZGJmN2UyZWVkZDY","altText":"200_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000250000434f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDEwfGltYWdlL2pwZWd8YURJekwyaG1ZaTh4TlRBM05EZ3lORFE0TmprME1pOHhNakJmTURJd01EQXdNalV3TURBd05ETTBaakF3TURFd01HSTJYMFJGTG1wd1p3fDYyNjdhNzZkMTVhOGJhNjJkMGY1ZTI4YjY0OTMxYzA5Y2IzMzMwZmRiNjE2OWJiM2NiNjYyNDc0YTIzYjlkZmM","altText":"120_020000250000434f000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODI0MzF8aW1hZ2UvanBlZ3xhRFkzTDJneFpDOHhOVEEzTkRneU1qRTVNekU0TWd8Y2NlNjI3MWI1Zjg5MWNkNmU0NmQ1YTA1YzdmYzI3ZWJlYjA3YjZlMjUxMGJhNmQ2ODc4ZTY1YTY4NjI1M2YzNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000250000434f000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ4fGltYWdlL2pwZWd8YUdJd0wyZzFNUzh4TlRBNE1Ua3pOemcyTWpZNE5pOHlNREJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDRkMzI0NjhjZjU1NzY3MWMyNGQ1NWZiMGE5YmJjZTY2YWE5N2ZhYTExYTU2NTBlNTc5MmYwMTJlMTQwODIwNjA","altText":"200_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ4fGltYWdlL2pwZWd8YUdJd0wyZzFNUzh4TlRBNE1Ua3pOemcyTWpZNE5pOHlNREJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDRkMzI0NjhjZjU1NzY3MWMyNGQ1NWZiMGE5YmJjZTY2YWE5N2ZhYTExYTU2NTBlNTc5MmYwMTJlMTQwODIwNjA","altText":"200_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEaGpMMmcyWkM4eE5UQTRNVGt6TnpBeE1EY3hPQzh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDkzZmU1NmM4YmVhNDYzZDE0Mjg0ODYzMWQwMjJkMzlkYzE5MjlkMmFmYjc1NjU0OTg2NTUwZDdmMjAxZTg0Mg","altText":"2000_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFHTmtMMmcyT1M4eE5UQTRNVGt6TnpFME1UYzVNQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8NzU1YjJmYjBhYzdjNzU1YmI4ZDFiODdlZTY1NzI1ZjRmODQ2ODAwYTcyMzM3ZjNlZDlhMzdlMGM2MzYxYmUxYg","altText":"1440_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTc2NnxpbWFnZS9qcGVnfGFEWTJMMmcyTXk4eE5UQTRNVGt6TnpNd05UWXpNQzh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YmZmM2FiOTBjMTQwMTU1MDQxMmI1YmQxZjUzNDNiNWM1NThhN2EyZGZiMWQ4MDdjNzA0NDJjMTI5YzZkYzllNQ","altText":"1280_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQxNHxpbWFnZS9qcGVnfGFEVXdMMmcxWmk4eE5UQTRNVGt6TnpRMk9UUTNNQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ZpWmpNd01EQXhNREJpTmw5RVJTNXFjR2N8YWRlNTM3NzAwMDhmNzY3ZDI2NDEyNGYyNDU0OGEzNTQ1MjNiOTMwNGJhNmI2YjAwYjI3OGZhMGY3OWZjMWFmMw","altText":"1024_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDkzNHxpbWFnZS9qcGVnfGFESmxMMmcxT1M4eE5UQTRNVGt6TnpZd01EVTBNaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZV0ptTXpBd01ERXdNR0kyWDBSRkxtcHdad3xkYjVlNTc3ZGUxMjgxYzhmYzY3MjFmNTA4ZWE5MWQ5OWIxOGQ4MGYzODYzOWU0ZTM3YzFiNWNjNGMxYjUwMjg3","altText":"768_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQ5MHxpbWFnZS9qcGVnfGFEWm1MMmcxTlM4eE5UQTRNVGt6Tnpjek1UWXhOQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZV0ptTXpBd01ERXdNR0kyWDBSRkxtcHdad3w1ZGUxMWJkOGUzNzQ3N2ViYTVmMjI5MmVhODFiMzlhMjI0YWExM2RmZGNiMmFhZjdjZTZhMzc3ODQzYjY3Zjlk","altText":"480_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ4fGltYWdlL2pwZWd8YUdJd0wyZzFNUzh4TlRBNE1Ua3pOemcyTWpZNE5pOHlNREJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDRkMzI0NjhjZjU1NzY3MWMyNGQ1NWZiMGE5YmJjZTY2YWE5N2ZhYTExYTU2NTBlNTc5MmYwMTJlMTQwODIwNjA","altText":"200_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001abf3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDIzfGltYWdlL2pwZWd8YURVNUwyZ3dZUzh4TlRBNE1Ua3pPRFExTWpVeE1DOHhNakJmTURJd01EQXdNalF3TURBeFlXSm1NekF3TURFd01HSTJYMFJGTG1wd1p3fDVhZTU3OTNlZmViMWE5ZjlhNjY5NDhhYTU3NGQ2MGZjYTBlYTcwMWFiOGVhODc5NWQzMGY4YmI0MTY0NjVmOWY","altText":"120_020000240001abf3000100b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001abf3000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMTk0MDF8aW1hZ2UvanBlZ3xhRGsxTDJoak9TOHhOVEE0TVRrek5qUXlNRGc1TkF8NmJkNzU4NjA1OThiYjcyMTg5OGY4MDc2ZTNhNDdjZTVkZjk4MDFhMmMzZjlmMjE2OWMwMmZkNjljMTM0NTA3Yg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001abf3000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-452","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-452","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-452"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918676175","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51142430","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":true,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}