[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-551","name":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/257-551","description":"<h2>PCB terminal block, 257 Series, solder pin dimensions 0.7 x 0.7 mm</h2><br/><br/>Connect conductors quickly and safely with this PCB terminal block (item number 257-551). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 630 V and a rated current of 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 10.3 x 24.2 x 14.2 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using one clamping point on one level. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with push-button (angled). THT is used to solder the PCB terminal block. Insert the conductor at a 0° angle.. The solder pins, which are 0.7 x 0.7 mm in cross-section and 4 mm long, are arranged within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzI0MzZ8aW1hZ2UvanBlZ3xhR1V6TDJoa09DOHhOVEEyTVRZMk9Ua3pOekU0TWd8ZDVlMWNkZDA1ZGExOWEzZmJjYmFlZTM5Mjg0OGI5ODNiNzM4YTBkMzIxZTAxYjZmNWU0MThmYWNlYTFkMTgwZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHRmhMMmd6TkM4eE5UQTJNVFkzTURZMU9EQTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzgyM2RmNDA5N2VkNTBhMDgxNzIyYmE2YTM4OGE4ZGI5MjFjMTgwY2YyMTEyNjdhMTE5NzExMjc5ZmQxY2ZmMA","altText":"1440_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHUXhMMmd6WWk4eE5UQTJNVFkzTURnNE56UTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjQ2NTg0MmVhNzc1ZWNiNjYxYTdmZWRlOWNmMGY1YTY5ZTUzNzE4ZGJhODM2YTg0MGFhNGQ3MDRmZTY0ZGQ4ZA","altText":"1280_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFETTVMMmd6Wmk4eE5UQTJNVFkzTURrNE5UYzFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzRlMzJmNmVkZWI1YTcyNzNiOWFiZTI0NGFjODFhNmRjOTZiYTBlY2E3ZGJhMTE3NDgzNjNjZDcxZjBhZjQ2MA","altText":"1024_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHSTFMMmc0WkM4eE5UQTJNVFkzTVRFNE1qTTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpORE0zTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1MzliMGIyZDFiNGM3ZmE5N2M2NTQ4ZmIzOWExMWY5MjZmYWM5Y2NiNGQxYjNkODljM2JmYWE5ZDY4Njk2ODcz","altText":"768_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ3MnxpbWFnZS9qcGVnfGFHSXpMMmc1TUM4eE5UQTJNVFkzTVRJME56a3dNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpORE0zTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjZkZDBjNGNiMmVjYmI3M2ViZGJhNmM5NWQ1YTI3MzkzNThjNmE5YWEwYjY3MDlmZTc0NzQ4YTE0YjAwNGQx","altText":"480_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg2fGltYWdlL2pwZWd8YURFekwyaGhNaTh4TlRBMk1UWTNNVGMzTWpFNU1DOHhNakJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0NmQ2YzNkM2UxMTgwMjMzNTk4ZDAyNmY2N2UzMTgwZjI5NmJhZTljMjc4ZjBiNDFjZDhjZWIwNDM4NzRjNDE","altText":"120_0200000d00034375000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHRmhMMmd6TkM4eE5UQTJNVFkzTURZMU9EQTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzgyM2RmNDA5N2VkNTBhMDgxNzIyYmE2YTM4OGE4ZGI5MjFjMTgwY2YyMTEyNjdhMTE5NzExMjc5ZmQxY2ZmMA","altText":"1440_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHUXhMMmd6WWk4eE5UQTJNVFkzTURnNE56UTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjQ2NTg0MmVhNzc1ZWNiNjYxYTdmZWRlOWNmMGY1YTY5ZTUzNzE4ZGJhODM2YTg0MGFhNGQ3MDRmZTY0ZGQ4ZA","altText":"1280_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFETTVMMmd6Wmk4eE5UQTJNVFkzTURrNE5UYzFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzRlMzJmNmVkZWI1YTcyNzNiOWFiZTI0NGFjODFhNmRjOTZiYTBlY2E3ZGJhMTE3NDgzNjNjZDcxZjBhZjQ2MA","altText":"1024_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHSTFMMmc0WkM4eE5UQTJNVFkzTVRFNE1qTTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpORE0zTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1MzliMGIyZDFiNGM3ZmE5N2M2NTQ4ZmIzOWExMWY5MjZmYWM5Y2NiNGQxYjNkODljM2JmYWE5ZDY4Njk2ODcz","altText":"768_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ3MnxpbWFnZS9qcGVnfGFHSXpMMmc1TUM4eE5UQTJNVFkzTVRJME56a3dNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpORE0zTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjZkZDBjNGNiMmVjYmI3M2ViZGJhNmM5NWQ1YTI3MzkzNThjNmE5YWEwYjY3MDlmZTc0NzQ4YTE0YjAwNGQx","altText":"480_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg2fGltYWdlL2pwZWd8YURFekwyaGhNaTh4TlRBMk1UWTNNVGMzTWpFNU1DOHhNakJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0NmQ2YzNkM2UxMTgwMjMzNTk4ZDAyNmY2N2UzMTgwZjI5NmJhZTljMjc4ZjBiNDFjZDhjZWIwNDM4NzRjNDE","altText":"120_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzI0MzZ8aW1hZ2UvanBlZ3xhR1V6TDJoa09DOHhOVEEyTVRZMk9Ua3pOekU0TWd8ZDVlMWNkZDA1ZGExOWEzZmJjYmFlZTM5Mjg0OGI5ODNiNzM4YTBkMzIxZTAxYjZmNWU0MThmYWNlYTFkMTgwZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YURGakwyZ3hZeTh4TlRBM09UVXhNems0TURrMU9DOHlNREJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDIxM2YyYTk2NGY0YTMxM2NkMGU5ZTZkMDU5MTkzNWMwYmNmNjc2NTg3Nzc0Zjk2MzcwMjYzYjY3NTI5NzkxMmI","altText":"200_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YURGakwyZ3hZeTh4TlRBM09UVXhNems0TURrMU9DOHlNREJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDIxM2YyYTk2NGY0YTMxM2NkMGU5ZTZkMDU5MTkzNWMwYmNmNjc2NTg3Nzc0Zjk2MzcwMjYzYjY3NTI5NzkxMmI","altText":"200_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEQTVMMmd6WWk4eE5UQTNPVFV4TXpBMk16UTFOQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8MTBlNTg5ODJjZGQwN2NmMmQ5NTAzNWRmMmQ4ODlmNTliNDFkZjRkZTNjMGU2ZmJjZTBkYzYxNzE4NzI5ODBmOQ","altText":"1440_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFETTRMMmd6TkM4eE5UQTNPVFV4TXpJMk1EQTJNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8NmYyOTA1M2YwZTdkMmVkNmU1NzY2MjcwZjNjZjA0NzMyMmJiNWU0MzdmYmYzZWJkYzYyZmNmNzM0Y2I2ZjgwYg","altText":"1280_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFESTBMMmd5WkM4eE5UQTNPVFV4TXpRNE9UUXpPQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8NWFkNzkxNDQxMGU3OWVlMGJiOTZjN2M2YjAyZDI3MmI2YTQ1ODI3MjljMTcyMjI5ZGE5Mzg5Yzk2MWViODk1YQ","altText":"1024_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEVXpMMmd5Tmk4eE5UQTNPVFV4TXpZNE5qQTBOaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZV000TXpBd01ERXdNR0kyWDBSRkxtcHdad3xhY2EwOTEyYzVmMjQ4ZmJkNTNiM2QwNGFjNjUyZmMxZWVjOTBlYjljNGZmOWE0N2NhMWQwNjUyNGJlYzRmOWVh","altText":"768_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0N3xpbWFnZS9qcGVnfGFEUTBMMmd5TUM4eE5UQTNPVFV4TXpneE56RXhPQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZV000TXpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZGNlNjkwY2RiMGYzYmRlNGYwNzk3NDBiZTczMmVhMzU1YTQ3ZGY1OGNiZmY2NjkxM2U1YjJhMGQ4OTI1ODIz","altText":"480_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YURGakwyZ3hZeTh4TlRBM09UVXhNems0TURrMU9DOHlNREJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDIxM2YyYTk2NGY0YTMxM2NkMGU5ZTZkMDU5MTkzNWMwYmNmNjc2NTg3Nzc0Zjk2MzcwMjYzYjY3NTI5NzkxMmI","altText":"200_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YUdWa0wyZ3paaTh4TlRBM09UVXhORFUzTURjNE1pOHhNakJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NGJmZjI4MDljNzlkYWI3ODJjM2E2ODE2NWNkMWUxY2VhYmU1OGU2NTAyMDQzZDA0Y2MyZDM1ODFmZTZlMTk","altText":"120_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTg5NnxpbWFnZS9qcGVnfGFHSXpMMmhsWmk4eE5UQTNPVFV4TVRrNE1qRXhNQXxkOTFlMzQ5MDM1ZWFiYzFjOGFjNjI5NjQzYWVmNjU3YmM5NzNhMTBkZjUwNTU1ZDIzYjdiNjUzZjQwZTU2Y2Y4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHVmlMMmd6TUM4eE5UQTJNVFkzTURVeU56QXdOaTh5TURBd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NmQ2MWYxM2FlZTFlODYzN2YzYTM2NzFhNzZhY2U2ZWYzMGVjOGE3ZDE5YmM5M2MwMTEyNzk4YzllYWQyYzQxMA","altText":"2000_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHRmhMMmd6TkM4eE5UQTJNVFkzTURZMU9EQTNPQzh4TkRRd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NzgyM2RmNDA5N2VkNTBhMDgxNzIyYmE2YTM4OGE4ZGI5MjFjMTgwY2YyMTEyNjdhMTE5NzExMjc5ZmQxY2ZmMA","altText":"1440_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHUXhMMmd6WWk4eE5UQTJNVFkzTURnNE56UTFOQzh4TWpnd1h6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8NjQ2NTg0MmVhNzc1ZWNiNjYxYTdmZWRlOWNmMGY1YTY5ZTUzNzE4ZGJhODM2YTg0MGFhNGQ3MDRmZTY0ZGQ4ZA","altText":"1280_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFETTVMMmd6Wmk4eE5UQTJNVFkzTURrNE5UYzFPQzh4TURJMFh6QXlNREF3TURCa01EQXdNelF6TnpVd01EQXhNREJpTmw5RVJTNXFjR2N8MzRlMzJmNmVkZWI1YTcyNzNiOWFiZTI0NGFjODFhNmRjOTZiYTBlY2E3ZGJhMTE3NDgzNjNjZDcxZjBhZjQ2MA","altText":"1024_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjc3MnxpbWFnZS9qcGVnfGFHSTFMMmc0WkM4eE5UQTJNVFkzTVRFNE1qTTJOaTgzTmpoZk1ESXdNREF3TUdRd01EQXpORE0zTlRBd01ERXdNR0kyWDBSRkxtcHdad3w1MzliMGIyZDFiNGM3ZmE5N2M2NTQ4ZmIzOWExMWY5MjZmYWM5Y2NiNGQxYjNkODljM2JmYWE5ZDY4Njk2ODcz","altText":"768_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ3MnxpbWFnZS9qcGVnfGFHSXpMMmc1TUM4eE5UQTJNVFkzTVRJME56a3dNaTgwT0RCZk1ESXdNREF3TUdRd01EQXpORE0zTlRBd01ERXdNR0kyWDBSRkxtcHdad3wxZjZkZDBjNGNiMmVjYmI3M2ViZGJhNmM5NWQ1YTI3MzkzNThjNmE5YWEwYjY3MDlmZTc0NzQ4YTE0YjAwNGQx","altText":"480_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI1fGltYWdlL2pwZWd8YUdNMEwyZzVNeTh4TlRBMk1UWTNNVE14TXpRek9DOHlNREJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk2MzAzY2M2ZDQ2OWI1N2ZjZTUxZGRmYzNjNTUwNTBkNTI1NzkxYmI4MTY1MzhhMzJhOTRhOWM5YzUzZTU4Njg","altText":"200_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000d00034375000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzg2fGltYWdlL2pwZWd8YURFekwyaGhNaTh4TlRBMk1UWTNNVGMzTWpFNU1DOHhNakJmTURJd01EQXdNR1F3TURBek5ETTNOVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0NmQ2YzNkM2UxMTgwMjMzNTk4ZDAyNmY2N2UzMTgwZjI5NmJhZTljMjc4ZjBiNDFjZDhjZWIwNDM4NzRjNDE","altText":"120_0200000d00034375000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzI0MzZ8aW1hZ2UvanBlZ3xhR1V6TDJoa09DOHhOVEEyTVRZMk9Ua3pOekU0TWd8ZDVlMWNkZDA1ZGExOWEzZmJjYmFlZTM5Mjg0OGI5ODNiNzM4YTBkMzIxZTAxYjZmNWU0MThmYWNlYTFkMTgwZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000d00034375000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YURGakwyZ3hZeTh4TlRBM09UVXhNems0TURrMU9DOHlNREJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDIxM2YyYTk2NGY0YTMxM2NkMGU5ZTZkMDU5MTkzNWMwYmNmNjc2NTg3Nzc0Zjk2MzcwMjYzYjY3NTI5NzkxMmI","altText":"200_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YURGakwyZ3hZeTh4TlRBM09UVXhNems0TURrMU9DOHlNREJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDIxM2YyYTk2NGY0YTMxM2NkMGU5ZTZkMDU5MTkzNWMwYmNmNjc2NTg3Nzc0Zjk2MzcwMjYzYjY3NTI5NzkxMmI","altText":"200_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEZzFMMmc0T1M4eE5UQTNPVFV4TWpnMk5qZzBOaTh5TURBd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDI2NmFmMTJlZjBlMGRiYjU4MjcyYTYzNzM1OTBiYzJjYzI4MGM3OWViOWUzOWJjMGZhZGE2ZWQyMjU4MzkzNQ","altText":"2000_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEQTVMMmd6WWk4eE5UQTNPVFV4TXpBMk16UTFOQzh4TkRRd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8MTBlNTg5ODJjZGQwN2NmMmQ5NTAzNWRmMmQ4ODlmNTliNDFkZjRkZTNjMGU2ZmJjZTBkYzYxNzE4NzI5ODBmOQ","altText":"1440_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFETTRMMmd6TkM4eE5UQTNPVFV4TXpJMk1EQTJNaTh4TWpnd1h6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8NmYyOTA1M2YwZTdkMmVkNmU1NzY2MjcwZjNjZjA0NzMyMmJiNWU0MzdmYmYzZWJkYzYyZmNmNzM0Y2I2ZjgwYg","altText":"1280_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFESTBMMmd5WkM4eE5UQTNPVFV4TXpRNE9UUXpPQzh4TURJMFh6QXlNREF3TURJME1EQXdNV0ZqT0RNd01EQXhNREJpTmw5RVJTNXFjR2N8NWFkNzkxNDQxMGU3OWVlMGJiOTZjN2M2YjAyZDI3MmI2YTQ1ODI3MjljMTcyMjI5ZGE5Mzg5Yzk2MWViODk1YQ","altText":"1024_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM2NXxpbWFnZS9qcGVnfGFEVXpMMmd5Tmk4eE5UQTNPVFV4TXpZNE5qQTBOaTgzTmpoZk1ESXdNREF3TWpRd01EQXhZV000TXpBd01ERXdNR0kyWDBSRkxtcHdad3xhY2EwOTEyYzVmMjQ4ZmJkNTNiM2QwNGFjNjUyZmMxZWVjOTBlYjljNGZmOWE0N2NhMWQwNjUyNGJlYzRmOWVh","altText":"768_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzU0N3xpbWFnZS9qcGVnfGFEUTBMMmd5TUM4eE5UQTNPVFV4TXpneE56RXhPQzgwT0RCZk1ESXdNREF3TWpRd01EQXhZV000TXpBd01ERXdNR0kyWDBSRkxtcHdad3w5ZGNlNjkwY2RiMGYzYmRlNGYwNzk3NDBiZTczMmVhMzU1YTQ3ZGY1OGNiZmY2NjkxM2U1YjJhMGQ4OTI1ODIz","altText":"480_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc0fGltYWdlL2pwZWd8YURGakwyZ3hZeTh4TlRBM09UVXhNems0TURrMU9DOHlNREJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDIxM2YyYTk2NGY0YTMxM2NkMGU5ZTZkMDU5MTkzNWMwYmNmNjc2NTg3Nzc0Zjk2MzcwMjYzYjY3NTI5NzkxMmI","altText":"200_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000240001ac83000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkxfGltYWdlL2pwZWd8YUdWa0wyZ3paaTh4TlRBM09UVXhORFUzTURjNE1pOHhNakJmTURJd01EQXdNalF3TURBeFlXTTRNekF3TURFd01HSTJYMFJGTG1wd1p3fDg2NGJmZjI4MDljNzlkYWI3ODJjM2E2ODE2NWNkMWUxY2VhYmU1OGU2NTAyMDQzZDA0Y2MyZDM1ODFmZTZlMTk","altText":"120_020000240001ac83000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000240001ac83000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTg5NnxpbWFnZS9qcGVnfGFHSXpMMmhsWmk4eE5UQTNPVFV4TVRrNE1qRXhNQXxkOTFlMzQ5MDM1ZWFiYzFjOGFjNjI5NjQzYWVmNjU3YmM5NzNhMTBkZjUwNTU1ZDIzYjdiNjUzZjQwZTU2Y2Y4","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000240001ac83000100b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-551","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/modular-pcb-terminal-block/p/257-551","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","257-551"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918412889","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":100.0,"numberPackageUnits":400.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Stackable PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"Stackable PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 1-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51123344","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}