[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"257-559","name":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 9-pole; CAGE CLAMP®; commoning option; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-559","description":"<h2>PCB terminal block, 257 Series, gray</h2><br/><br/>Our PCB terminal block (item number 257-559) ensures effortless electrical installations. You can rely on tried and tested safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Rated current and voltage are key factors to consider when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 630 V and a rated current of 24 A, making it suitable for high-load applications. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with CAGE CLAMP®, this product is highly versatile. Our tried-and-tested universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. The dimensions are 70.4 x 24.2 x 14.2 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. Push-button (angled) is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted into the board at a 0° angle.. The solder pins measure 0.7 x 0.7 mm in cross-section and 4 mm in length and are organized over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTI0NTV8aW1hZ2UvanBlZ3xhRGN5TDJnNFpDOHhOVEEzTXprM01qTTFOVEV3TWd8N2U2YjM3MWY5NmY4MDM4OWY3ZjljZmZlOTE2NGU1MjA4N2FiMDY5OTc0Njk5NDAwMWM1OGE3ZjBmMGExYTc2Yg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFEQmlMMmd4WkM4eE5UQTNNemszTXpVek5EYzFNQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YWE5OTM4MmNiM2QzYzc0YmViM2IzNjU0OTI3MzdjMTdjNjYyNjBlMzg2ZDQyNzIwM2ZiYWIzZjNmODJjMjUxZA","altText":"1440_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFHVTBMMmd4TlM4eE5UQTNNemszTXpjMk5ERXlOaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MGU0MWMyZGM3NTg5OWRjYzRiYzI4MmRiM2YxMDYzMjQ4NDI1ZGIwYzlhNzllZjNmZjIzMmRkZGE1ZmZmNTFmOQ","altText":"1280_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU5NnxpbWFnZS9qcGVnfGFHSmtMMmd3WlM4eE5UQTNNemszTXprNU16VXdNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTBiMDM2OWRjMzc3MTJhZDViMDE5NmMzNTliMjM2MDNkOTU0MDBjZTFkMjBhNDQyZmVmYzJhZmQzY2M1ZmEzZg","altText":"1024_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM1OXxpbWFnZS9qcGVnfGFHWmtMMmd6WlM4eE5UQTNNemszTkRFeU5EVTNOQzgzTmpoZk1ESXdNREF3TWpVd01EQXdORE5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3wwMGIxMmRiOTdlOWNmNTBhYjRmMTNiOGQzOWI4YjZjZGYxOTY3M2VkNmFjNWQyODlkZjM5ZTY5YzBhZTlhZmZi","altText":"768_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0MnxpbWFnZS9qcGVnfGFERXpMMmcwTXk4eE5UQTNNemszTkRJNE9EUXhOQzgwT0RCZk1ESXdNREF3TWpVd01EQXdORE5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNmEwMDlmYjRiZmQ1YWJmY2ZkMjQxYzEzNzg4NjQ3OWIyOTNlYzZkYmNmNWJkMTdlOTQ5MTU1YTZlZjc3YTQ3","altText":"480_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgyfGltYWdlL2pwZWd8YURjeEwyZzFOeTh4TlRBM016azNORGczT0RJek9DOHhNakJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGVjODlhOGNjNzk0YzA2YzM3NmY1ZDhjOWYzOGMyYjgxNjI5NjVhMTFmY2E2Y2VkYjQyNTgyYzViZGU1M2ExYjI","altText":"120_02000025000043dc000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFEQmlMMmd4WkM4eE5UQTNNemszTXpVek5EYzFNQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YWE5OTM4MmNiM2QzYzc0YmViM2IzNjU0OTI3MzdjMTdjNjYyNjBlMzg2ZDQyNzIwM2ZiYWIzZjNmODJjMjUxZA","altText":"1440_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFHVTBMMmd4TlM4eE5UQTNNemszTXpjMk5ERXlOaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MGU0MWMyZGM3NTg5OWRjYzRiYzI4MmRiM2YxMDYzMjQ4NDI1ZGIwYzlhNzllZjNmZjIzMmRkZGE1ZmZmNTFmOQ","altText":"1280_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU5NnxpbWFnZS9qcGVnfGFHSmtMMmd3WlM4eE5UQTNNemszTXprNU16VXdNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTBiMDM2OWRjMzc3MTJhZDViMDE5NmMzNTliMjM2MDNkOTU0MDBjZTFkMjBhNDQyZmVmYzJhZmQzY2M1ZmEzZg","altText":"1024_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM1OXxpbWFnZS9qcGVnfGFHWmtMMmd6WlM4eE5UQTNNemszTkRFeU5EVTNOQzgzTmpoZk1ESXdNREF3TWpVd01EQXdORE5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3wwMGIxMmRiOTdlOWNmNTBhYjRmMTNiOGQzOWI4YjZjZGYxOTY3M2VkNmFjNWQyODlkZjM5ZTY5YzBhZTlhZmZi","altText":"768_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0MnxpbWFnZS9qcGVnfGFERXpMMmcwTXk4eE5UQTNNemszTkRJNE9EUXhOQzgwT0RCZk1ESXdNREF3TWpVd01EQXdORE5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNmEwMDlmYjRiZmQ1YWJmY2ZkMjQxYzEzNzg4NjQ3OWIyOTNlYzZkYmNmNWJkMTdlOTQ5MTU1YTZlZjc3YTQ3","altText":"480_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgyfGltYWdlL2pwZWd8YURjeEwyZzFOeTh4TlRBM016azNORGczT0RJek9DOHhNakJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGVjODlhOGNjNzk0YzA2YzM3NmY1ZDhjOWYzOGMyYjgxNjI5NjVhMTFmY2E2Y2VkYjQyNTgyYzViZGU1M2ExYjI","altText":"120_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTI0NTV8aW1hZ2UvanBlZ3xhRGN5TDJnNFpDOHhOVEEzTXprM01qTTFOVEV3TWd8N2U2YjM3MWY5NmY4MDM4OWY3ZjljZmZlOTE2NGU1MjA4N2FiMDY5OTc0Njk5NDAwMWM1OGE3ZjBmMGExYTc2Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YURFMUwyaGlNUzh4TlRBM01URXpNVEkzTVRFNU9DOHlNREJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fGRjY2MyYmZmMmNkZWM2ZTliZDNmODRiZGFhMThjYjZmYzU5NzAyYWY3NjA1ZjAyM2YyMDE3YTY0NmRmYmFjZTg","altText":"200_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YURFMUwyaGlNUzh4TlRBM01URXpNVEkzTVRFNU9DOHlNREJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fGRjY2MyYmZmMmNkZWM2ZTliZDNmODRiZGFhMThjYjZmYzU5NzAyYWY3NjA1ZjAyM2YyMDE3YTY0NmRmYmFjZTg","altText":"200_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHSmtMMmcwTmk4eE5UQTNNVEV6TURJeU1qWXlNaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8M2M5OThjNDUyOWM2NTU2MGYwNjM1MzM4MjRjZTE1OGQ5ZWYyZDYxYmE3N2QzOWYzOGVmZTY5NTNkZDFiZDkzOA","altText":"1440_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFEZGhMMmcwWkM4eE5UQTNNVEV6TURReE9USXpNQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8N2Y1NmZlY2U4ZjFhMTZjMDllY2ZlMzM4NGQ0NzQ5NzA5YzZjYzgwZWMwMTQyYTNjMzAyMTg3ZDA0ODI0YzU1OQ","altText":"1280_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ4MXxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNVEV6TURZNE1UTTNOQzh4TURJMFh6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8OGEyYTdjZmI3NGI2NzE5MjIyN2IyODZmZGFiZmE0ZTU0ZTMwNTc5NGVhNWJkZTdhZmE2NTEzNzNkNTIzYzk3ZQ","altText":"1024_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTMwMnxpbWFnZS9qcGVnfGFERmlMMmcxWWk4eE5UQTNNVEV6TURneE1qUTBOaTgzTmpoZk1ESXdNREF3TUdVd01EQXpNR1k1TnpBd01ETXdNR0kyWDBSRkxtcHdad3w2MWE0ZTRmNzhhZjUzNmNkOTNkZmM1M2NiMzg0NjNmZmZhYzExOWY3NjM4MzEzM2I5OTI1NWQ0Y2IyNDQ1Yzk5","altText":"768_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4NXxpbWFnZS9qcGVnfGFEUTFMMmhoWVM4eE5UQTNNVEV6TVRBM05EVTVNQzgwT0RCZk1ESXdNREF3TUdVd01EQXpNR1k1TnpBd01ETXdNR0kyWDBSRkxtcHdad3wzNGMwMWZjMzQ3OGY0YzFkMWM3NDA4YTQzMmY4M2YzZmMwMjQ1OTdmMmJkMzMyZjFjYjk2YTQwYWQzNjkwODIz","altText":"480_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YURFMUwyaGlNUzh4TlRBM01URXpNVEkzTVRFNU9DOHlNREJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fGRjY2MyYmZmMmNkZWM2ZTliZDNmODRiZGFhMThjYjZmYzU5NzAyYWY3NjA1ZjAyM2YyMDE3YTY0NmRmYmFjZTg","altText":"200_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg4fGltYWdlL2pwZWd8YURBNUwyaGpOUzh4TlRBM01URXpNVGd5T0RJMU5DOHhNakJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fDk4ZjFkYzNmZDgyYjY0N2U5MDU5MzNmYzI1OGQwMjI1NmEyNWQzMDM3YWExMjA5OTc0YzI1NjQ3MDQwOTg1YTY","altText":"120_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTMzODN8aW1hZ2UvanBlZ3xhRGM1TDJoak5pOHhOVEEzTVRFeU9UVXpORFE1TkF8MGRhZTY3ZDY1MTAxMGJhNzI0YzA1MGMxYjMwODg3YzkyZmM2Zjg4NzFhZmQ1ZTIxZTI1MmU0NTZkNGYxNjY2Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFETXpMMmd5TkM4eE5UQTNNemszTXpNd05UTTNOQzh5TURBd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZWFkZmJkMGFmMzAyNDRlYzVjMWVlMjE5YTQ2NWUxYzRlYmRlOTAyNzRlNDBiY2Y3ZDVmYTE1ZWQzNjQ0M2NiMQ","altText":"2000_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFEQmlMMmd4WkM4eE5UQTNNemszTXpVek5EYzFNQzh4TkRRd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8YWE5OTM4MmNiM2QzYzc0YmViM2IzNjU0OTI3MzdjMTdjNjYyNjBlMzg2ZDQyNzIwM2ZiYWIzZjNmODJjMjUxZA","altText":"1440_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjY5MXxpbWFnZS9qcGVnfGFHVTBMMmd4TlM4eE5UQTNNemszTXpjMk5ERXlOaTh4TWpnd1h6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8MGU0MWMyZGM3NTg5OWRjYzRiYzI4MmRiM2YxMDYzMjQ4NDI1ZGIwYzlhNzllZjNmZjIzMmRkZGE1ZmZmNTFmOQ","altText":"1280_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODU5NnxpbWFnZS9qcGVnfGFHSmtMMmd3WlM4eE5UQTNNemszTXprNU16VXdNaTh4TURJMFh6QXlNREF3TURJMU1EQXdNRFF6WkdNd01EQXhNREJpTmw5RVJTNXFjR2N8OTBiMDM2OWRjMzc3MTJhZDViMDE5NmMzNTliMjM2MDNkOTU0MDBjZTFkMjBhNDQyZmVmYzJhZmQzY2M1ZmEzZg","altText":"1024_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM1OXxpbWFnZS9qcGVnfGFHWmtMMmd6WlM4eE5UQTNNemszTkRFeU5EVTNOQzgzTmpoZk1ESXdNREF3TWpVd01EQXdORE5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3wwMGIxMmRiOTdlOWNmNTBhYjRmMTNiOGQzOWI4YjZjZGYxOTY3M2VkNmFjNWQyODlkZjM5ZTY5YzBhZTlhZmZi","altText":"768_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzE0MnxpbWFnZS9qcGVnfGFERXpMMmcwTXk4eE5UQTNNemszTkRJNE9EUXhOQzgwT0RCZk1ESXdNREF3TWpVd01EQXdORE5rWXpBd01ERXdNR0kyWDBSRkxtcHdad3xjNmEwMDlmYjRiZmQ1YWJmY2ZkMjQxYzEzNzg4NjQ3OWIyOTNlYzZkYmNmNWJkMTdlOTQ5MTU1YTZlZjc3YTQ3","altText":"480_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTQwfGltYWdlL2pwZWd8YURoa0wyZzBPUzh4TlRBM016azNORFExTWpJMU5DOHlNREJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGJhZTVkYjM2ZWQ2OGM2NzllODdjMWZlYWMwZDY3ZDdhZDQ4N2NmODcyNDU5NmViYmMwZmU1NmQxNzc4Yzc4ZmE","altText":"200_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-02000025000043dc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODgyfGltYWdlL2pwZWd8YURjeEwyZzFOeTh4TlRBM016azNORGczT0RJek9DOHhNakJmTURJd01EQXdNalV3TURBd05ETmtZekF3TURFd01HSTJYMFJGTG1wd1p3fGVjODlhOGNjNzk0YzA2YzM3NmY1ZDhjOWYzOGMyYjgxNjI5NjVhMTFmY2E2Y2VkYjQyNTgyYzViZGU1M2ExYjI","altText":"120_02000025000043dc000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTI0NTV8aW1hZ2UvanBlZ3xhRGN5TDJnNFpDOHhOVEEzTXprM01qTTFOVEV3TWd8N2U2YjM3MWY5NmY4MDM4OWY3ZjljZmZlOTE2NGU1MjA4N2FiMDY5OTc0Njk5NDAwMWM1OGE3ZjBmMGExYTc2Yg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"02000025000043dc000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHWXhMMmhsTlM4eE5UQTNNVGsyTnpRME5UQXlNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MzU2MTYyYjkxMDlhMTgwZmQzMmFjMjk1ZTBjYzQyNjIxNGJkMmM1ODg1YjIxZDllYjFmZTUyMjAyZmFhOTI3Mg","altText":"2000_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFHTXdMMmhsWXk4eE5UQTNNVGsyTnpZME1UWXpNQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8MTU5ZTFiOGYzY2MwZDgyODJkZjIxMzgwZDM4M2UzNDA0ZmE2MmU3NTZlYjZkOTFiMDNjZDJlNTE5MjA4MDc4OQ","altText":"1440_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEaG1MMmhtTmk4eE5UQTNNVGsyTnprd016YzNOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8NDg2MzFhZjkyM2ZlOTkxMzY2ODdjZTAxYzJmYjQxYjA0OWUwYjRkZDQ0YWIwMDAzMzU2OTcxMjhkMmQzMTY0OA","altText":"1280_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFEQTJMMmhpWlM4eE5UQTNNVGsyT0RBek5EZzBOaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVkxTWpVd01EQXhNREJpTmw5RlRpNXFjR2N8ZTUwNWVjODRiMWNiMDI3YmE4MThmOGZlMGVlZDFjNDQxNDJiYjAwNzUwMGYyMTRjZjVlOWFhODFlYzQ5ZDYxMg","altText":"1024_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODY2MHxpbWFnZS9qcGVnfGFETTFMMmhpTnk4eE5UQTNNVGsyT0RJek1UUTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xjY2VmMmFiOGI4NDkzMmMzYjNhZDNmZDdjZjVjMTk4NGY4MmM4OTRmYTg5ZGI5OTk2NDU3ZTA5YTBlZjg3MmZi","altText":"768_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzg5N3xpbWFnZS9qcGVnfGFERm1MMmhpTXk4eE5UQTNNVGsyT0RNNU5USTVOQzgwT0RCZk1ESXdNREF3TUdZd01EQXlaalV5TlRBd01ERXdNR0kyWDBWT0xtcHdad3xmMDQ5OWQ5NmI3MDVmNzVmYjM5ZjU1ZDdkYTdlOTZmNWMzOTgxNThiYWQ3NjAyYzRhZjRhNTQ1ZDQwYjI1M2Nk","altText":"480_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNDY0fGltYWdlL2pwZWd8YURFd0wyaGhaQzh4TlRBM01UazJPRFV5TmpNMk5pOHlNREJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDNlYzJjOWI1MmI3MjY3OTcwN2E4NTAzOGYyMjE5MTdkNjI1OWM4MjEyMjc2ZTY2MzJhZmU2NTY1YTk5OTgzNmY","altText":"200_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002f525000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQ4fGltYWdlL2pwZWd8YURneUwyZzVaaTh4TlRBM01UazJPRGt4T1RVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVXlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDM3OThiYzE5ZWU0OGI5ZjZjMDhiM2IxM2M2ZjgyOWVhMWEyOTU2NDVjOTQwZmQzMjQ1ZGI1MDQyZDlhMzEyNjc","altText":"120_0200000f0002f525000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODI4MzR8aW1hZ2UvanBlZ3xhR1UzTDJnNE9TOHhOVEEzTVRrMk5qZzFOVEU1T0F8OTMxZjAzOTZjNmY0ZmNkOWIzMmE3MzY1ZTFlNjBjODEyZTdiZmY1MmE1YzY1NmM5MDg0NTc3NTkyMjU0ZGVjMg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"0200000f0002f525000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YURFMUwyaGlNUzh4TlRBM01URXpNVEkzTVRFNU9DOHlNREJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fGRjY2MyYmZmMmNkZWM2ZTliZDNmODRiZGFhMThjYjZmYzU5NzAyYWY3NjA1ZjAyM2YyMDE3YTY0NmRmYmFjZTg","altText":"200_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YURFMUwyaGlNUzh4TlRBM01URXpNVEkzTVRFNU9DOHlNREJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fGRjY2MyYmZmMmNkZWM2ZTliZDNmODRiZGFhMThjYjZmYzU5NzAyYWY3NjA1ZjAyM2YyMDE3YTY0NmRmYmFjZTg","altText":"200_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHRmxMMmcwTUM4eE5UQTNNVEV6TURBNU1UVTFNQzh5TURBd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8MDc1NDdmMDQwZDc2OTU3NTI5YzdjZTNkNWI5YzE3ZDZmY2U5NDhhMzYwMDAzNzZkMmIwNjFkODBlODAwZDY3NA","altText":"2000_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFHSmtMMmcwTmk4eE5UQTNNVEV6TURJeU1qWXlNaTh4TkRRd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8M2M5OThjNDUyOWM2NTU2MGYwNjM1MzM4MjRjZTE1OGQ5ZWYyZDYxYmE3N2QzOWYzOGVmZTY5NTNkZDFiZDkzOA","altText":"1440_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzYxNnxpbWFnZS9qcGVnfGFEZGhMMmcwWkM4eE5UQTNNVEV6TURReE9USXpNQzh4TWpnd1h6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8N2Y1NmZlY2U4ZjFhMTZjMDllY2ZlMzM4NGQ0NzQ5NzA5YzZjYzgwZWMwMTQyYTNjMzAyMTg3ZDA0ODI0YzU1OQ","altText":"1280_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODQ4MXxpbWFnZS9qcGVnfGFEQmpMMmcxTlM4eE5UQTNNVEV6TURZNE1UTTNOQzh4TURJMFh6QXlNREF3TURCbE1EQXdNekJtT1Rjd01EQXpNREJpTmw5RVJTNXFjR2N8OGEyYTdjZmI3NGI2NzE5MjIyN2IyODZmZGFiZmE0ZTU0ZTMwNTc5NGVhNWJkZTdhZmE2NTEzNzNkNTIzYzk3ZQ","altText":"1024_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzOTMwMnxpbWFnZS9qcGVnfGFERmlMMmcxWWk4eE5UQTNNVEV6TURneE1qUTBOaTgzTmpoZk1ESXdNREF3TUdVd01EQXpNR1k1TnpBd01ETXdNR0kyWDBSRkxtcHdad3w2MWE0ZTRmNzhhZjUzNmNkOTNkZmM1M2NiMzg0NjNmZmZhYzExOWY3NjM4MzEzM2I5OTI1NWQ0Y2IyNDQ1Yzk5","altText":"768_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI4NXxpbWFnZS9qcGVnfGFEUTFMMmhoWVM4eE5UQTNNVEV6TVRBM05EVTVNQzgwT0RCZk1ESXdNREF3TUdVd01EQXpNR1k1TnpBd01ETXdNR0kyWDBSRkxtcHdad3wzNGMwMWZjMzQ3OGY0YzFkMWM3NDA4YTQzMmY4M2YzZmMwMjQ1OTdmMmJkMzMyZjFjYjk2YTQwYWQzNjkwODIz","altText":"480_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYwfGltYWdlL2pwZWd8YURFMUwyaGlNUzh4TlRBM01URXpNVEkzTVRFNU9DOHlNREJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fGRjY2MyYmZmMmNkZWM2ZTliZDNmODRiZGFhMThjYjZmYzU5NzAyYWY3NjA1ZjAyM2YyMDE3YTY0NmRmYmFjZTg","altText":"200_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000e00030f97000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODg4fGltYWdlL2pwZWd8YURBNUwyaGpOUzh4TlRBM01URXpNVGd5T0RJMU5DOHhNakJmTURJd01EQXdNR1V3TURBek1HWTVOekF3TURNd01HSTJYMFJGTG1wd1p3fDk4ZjFkYzNmZDgyYjY0N2U5MDU5MzNmYzI1OGQwMjI1NmEyNWQzMDM3YWExMjA5OTc0YzI1NjQ3MDQwOTg1YTY","altText":"120_0200000e00030f97000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000e00030f97000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTMzODN8aW1hZ2UvanBlZ3xhRGM1TDJoak5pOHhOVEEzTVRFeU9UVXpORFE1TkF8MGRhZTY3ZDY1MTAxMGJhNzI0YzA1MGMxYjMwODg3YzkyZmM2Zjg4NzFhZmQ1ZTIxZTI1MmU0NTZkNGYxNjY2Ng","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. x pin spacing) + 2.9 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000e00030f97000300b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"257-559","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-strip/p/257-559","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["257-559","cageclamps"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918677233","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":15.0,"numberPackageUnits":60.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; push-button; 2.5 mm²; Pin spacing 7.5/7.62 mm; 9-pole; CAGE CLAMP®; commoning option; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51142516","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}