[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"260-317","name":"2-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 1.5 mm²; CAGE CLAMP®; green-yellow","url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/260-317","description":"<h2>Ground terminal block, 260 Series, operating tool</h2><br/><br/>This ground terminal block (item number 260-317) is designed to connect conductors quickly and easily. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter. This mini rail-mount terminal block has a rated voltage of 400 V and can handle currents up to 18 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our trusted universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Dimensions: 5 x 21.5 x 25.1 mm (width x height x depth). Depending on the type of conductor, this ground terminal block is designed for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. You can connect a single potential using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The side-entry wiring makes it possible to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQ5MjN8aW1hZ2UvanBlZ3xhRGMwTDJoa1lpOHhOVEEyTXpBMU9UUTJOREl5TWd8OWRiNDBlOWRhOGUzMTBmZDI3ZGJkNmI2ODY2ODU1MzAyNGIxZGM4ZTRlNGJjZjI5MTI5ODNmY2RjZTJmYzgwMg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFERmhMMmd6TWk4eE5UQTJNekEyTURFNE5URXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8NzI0NzEzNjBhZjA3MWFiNWQ3MDc1MDM5ODM3ZWZiM2I0MGI3ZDJmNDZiNjQ2YjZkMTgwNWQ1MTlhMTEwZTY1OQ","altText":"1440_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTVMMmd6T0M4eE5UQTJNekEyTURNeE5qRTVNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MmM1YjQyMmJmMTlhNzZiYzBmYjZmMTVlOTBhOGQ5ZGYwNWFlZTMwMjEyYzNkNDgzMmRhOTA5NWU4ZjUxNjk5Nw","altText":"1280_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFHVTVMMmd6T0M4eE5UQTJNekEyTURNNE1UY3lOaTh4TURJMFh6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MWI2OGU4YjE1Mzg3ZGU2NzBiZGI5NzUyOGFiY2NmY2VkMTJlMzIwMWM3Y2ZhYzcwMTU4NzQzZTY5NmI0ZWEwMA","altText":"1024_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkzNXxpbWFnZS9qcGVnfGFHSTRMMmcwTWk4eE5UQTJNekEyTURZME16ZzNNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpPVGRsTWpBd01ERXdNR0kyWDBSRkxtcHdad3wxYWQxNjFiODNlYWEwNzUxNjU3MTFhYWM5MTk2YWU2ZDRiMTFhZWE4NGUzZDBmMWUyMjQ1NDg2ZjAxZTVhZmI3","altText":"768_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk2NHxpbWFnZS9qcGVnfGFEYzNMMmcwTmk4eE5UQTJNekEyTURjM05EazBNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpPVGRsTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWZjMjNmZmYwZWRmN2FlNGM4NDQxOWFiNGI3ZTUyNzZiMzFmNWVhMWJkMzdjYTNlNzNlOWMxOTZhOTM3YWY4","altText":"480_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzcxfGltYWdlL2pwZWd8YURVeEwyaGhPUzh4TlRBMk16QTJNVFUyTVRNM05DOHhNakJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDdhMzBkNzZmM2IxZTkzYTkxZTJmYWVjZjcyMDJhZGViZDE3ZDNjOWU5ODdhMjM2M2Y0Y2RiNjdjZjVlZDkwYjY","altText":"120_0200000c000397e2000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFERmhMMmd6TWk4eE5UQTJNekEyTURFNE5URXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8NzI0NzEzNjBhZjA3MWFiNWQ3MDc1MDM5ODM3ZWZiM2I0MGI3ZDJmNDZiNjQ2YjZkMTgwNWQ1MTlhMTEwZTY1OQ","altText":"1440_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTVMMmd6T0M4eE5UQTJNekEyTURNeE5qRTVNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MmM1YjQyMmJmMTlhNzZiYzBmYjZmMTVlOTBhOGQ5ZGYwNWFlZTMwMjEyYzNkNDgzMmRhOTA5NWU4ZjUxNjk5Nw","altText":"1280_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFHVTVMMmd6T0M4eE5UQTJNekEyTURNNE1UY3lOaTh4TURJMFh6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MWI2OGU4YjE1Mzg3ZGU2NzBiZGI5NzUyOGFiY2NmY2VkMTJlMzIwMWM3Y2ZhYzcwMTU4NzQzZTY5NmI0ZWEwMA","altText":"1024_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkzNXxpbWFnZS9qcGVnfGFHSTRMMmcwTWk4eE5UQTJNekEyTURZME16ZzNNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpPVGRsTWpBd01ERXdNR0kyWDBSRkxtcHdad3wxYWQxNjFiODNlYWEwNzUxNjU3MTFhYWM5MTk2YWU2ZDRiMTFhZWE4NGUzZDBmMWUyMjQ1NDg2ZjAxZTVhZmI3","altText":"768_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk2NHxpbWFnZS9qcGVnfGFEYzNMMmcwTmk4eE5UQTJNekEyTURjM05EazBNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpPVGRsTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWZjMjNmZmYwZWRmN2FlNGM4NDQxOWFiNGI3ZTUyNzZiMzFmNWVhMWJkMzdjYTNlNzNlOWMxOTZhOTM3YWY4","altText":"480_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzcxfGltYWdlL2pwZWd8YURVeEwyaGhPUzh4TlRBMk16QTJNVFUyTVRNM05DOHhNakJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDdhMzBkNzZmM2IxZTkzYTkxZTJmYWVjZjcyMDJhZGViZDE3ZDNjOWU5ODdhMjM2M2Y0Y2RiNjdjZjVlZDkwYjY","altText":"120_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQ5MjN8aW1hZ2UvanBlZ3xhRGMwTDJoa1lpOHhOVEEyTXpBMU9UUTJOREl5TWd8OWRiNDBlOWRhOGUzMTBmZDI3ZGJkNmI2ODY2ODU1MzAyNGIxZGM4ZTRlNGJjZjI5MTI5ODNmY2RjZTJmYzgwMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURGbEwyZ3lPQzh4TlRBMk16RTRNalEzTlRJNU5DOHlNREJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZDUyNzY1MWMyMTk4NjYwMmMyZWNmY2RlZmY3OTY4MWFiNGVkOTM3OTJlYWNiYjA3NmY5YTAzODVlMDdiYzU","altText":"200_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURGbEwyZ3lPQzh4TlRBMk16RTRNalEzTlRJNU5DOHlNREJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZDUyNzY1MWMyMTk4NjYwMmMyZWNmY2RlZmY3OTY4MWFiNGVkOTM3OTJlYWNiYjA3NmY5YTAzODVlMDdiYzU","altText":"200_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFETmxMMmc0T0M4eE5UQTJNekU0TVRjeU1UWXpNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmYyMTFmZTFmMDVmNmI0NDUxYjZkMjIyNjE2MjNkMjRiM2E5YjlmNjgyMzA4YzY1ZDQ2NGM5ZTIxMmU4YjQ5MA","altText":"1440_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFESTRMMmc0TkM4eE5UQTJNekU0TVRnNE5UUTNNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWU5ZDlkMTU0M2NhN2ZjNDBhMThmMGI5MmI4MWU1ZGUwMTZmMWNjZjFjMjExYjkwZWE2ZTUxYjY0NzMwM2JhYg","altText":"1280_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFEWmtMMmd6Tmk4eE5UQTJNekU0TWpBeE5qVTBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmJhMzBkODQ1ZmYwNjQxNzFhMjg4YTY4NGI4ZDgyNzBlNGM2YzE1Y2EwMmE2MmYyZjE5YjBkOTEwOTVjZmJjZg","altText":"1024_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgxOXxpbWFnZS9qcGVnfGFHRmxMMmd6TWk4eE5UQTJNekU0TWpFME56WXhOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpPVGMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTY4MmJiNzVmMzU2ZDdiM2VhNDNlZWRhZjhkYjJiNGViOGIzMDQyYzVkMGIxYzIzZmZkMDkzY2YzNmU1N2Jk","altText":"768_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk4MnxpbWFnZS9qcGVnfGFHVm1MMmd5WlM4eE5UQTJNekU0TWpJM09EWTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpPVGMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwMDQ2MmZlOTI5ZTU0NTVhMzRhZmI2OWFlZTg4ZjE4MmY2MTNkMTQ1Yzg4MGFlYWNmNWFmMTJjNjkwMWIxZGU5","altText":"480_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURGbEwyZ3lPQzh4TlRBMk16RTRNalEzTlRJNU5DOHlNREJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZDUyNzY1MWMyMTk4NjYwMmMyZWNmY2RlZmY3OTY4MWFiNGVkOTM3OTJlYWNiYjA3NmY5YTAzODVlMDdiYzU","altText":"200_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzE3fGltYWdlL2pwZWd8YUdKaEwyZ3pZUzh4TlRBMk16RTRNekkyTVRjeU5pOHhNakJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzYjQ4Yzc4NzE5NjI1MmE5MGEzN2QzMmQ1ZTM3Nzg1MzM3MDU2ZTI3YTQ2OTRlYjFiMTM2NzYyZmFhYjFhMmU","altText":"120_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzE2ODZ8aW1hZ2UvanBlZ3xhR1UxTDJobU5DOHhOVEEyTXpFNE1EWTNNekExTkF8NzhjM2Q2OWViYWM2NTFkZTdhYWJkZDljOTk0NWI3M2NmZTI2ZDY3ZmQwMjMyYmY2YTczOGUwMDFkOTYyZTM2ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTJNekExT1RrNE9EVXhNQzh5TURBd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8ZmI2OWEwMmY3Nzc1MWQyZWJhZjljMDU2MDdkOGUzMTdiOGQzYzA4NWZhNGJmMDEzZWU0OGIxODQzY2NkOGEyNw","altText":"2000_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFERmhMMmd6TWk4eE5UQTJNekEyTURFNE5URXhPQzh4TkRRd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8NzI0NzEzNjBhZjA3MWFiNWQ3MDc1MDM5ODM3ZWZiM2I0MGI3ZDJmNDZiNjQ2YjZkMTgwNWQ1MTlhMTEwZTY1OQ","altText":"1440_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFESTVMMmd6T0M4eE5UQTJNekEyTURNeE5qRTVNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MmM1YjQyMmJmMTlhNzZiYzBmYjZmMTVlOTBhOGQ5ZGYwNWFlZTMwMjEyYzNkNDgzMmRhOTA5NWU4ZjUxNjk5Nw","altText":"1280_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTE4MnxpbWFnZS9qcGVnfGFHVTVMMmd6T0M4eE5UQTJNekEyTURNNE1UY3lOaTh4TURJMFh6QXlNREF3TURCak1EQXdNemszWlRJd01EQXhNREJpTmw5RVJTNXFjR2N8MWI2OGU4YjE1Mzg3ZGU2NzBiZGI5NzUyOGFiY2NmY2VkMTJlMzIwMWM3Y2ZhYzcwMTU4NzQzZTY5NmI0ZWEwMA","altText":"1024_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDkzNXxpbWFnZS9qcGVnfGFHSTRMMmcwTWk4eE5UQTJNekEyTURZME16ZzNNQzgzTmpoZk1ESXdNREF3TUdNd01EQXpPVGRsTWpBd01ERXdNR0kyWDBSRkxtcHdad3wxYWQxNjFiODNlYWEwNzUxNjU3MTFhYWM5MTk2YWU2ZDRiMTFhZWE4NGUzZDBmMWUyMjQ1NDg2ZjAxZTVhZmI3","altText":"768_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk2NHxpbWFnZS9qcGVnfGFEYzNMMmcwTmk4eE5UQTJNekEyTURjM05EazBNaTgwT0RCZk1ESXdNREF3TUdNd01EQXpPVGRsTWpBd01ERXdNR0kyWDBSRkxtcHdad3wzZWZjMjNmZmYwZWRmN2FlNGM4NDQxOWFiNGI3ZTUyNzZiMzFmNWVhMWJkMzdjYTNlNzNlOWMxOTZhOTM3YWY4","altText":"480_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURRM0wyZzBaQzh4TlRBMk16QTJNRGszTVRVMU1DOHlNREJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDMzNmIyNzAxYmQ2MzZjNmQwZGM1OTkxNjRjZWEwMzk0YmUzOWQ0NjhjODE2ZjA4MWYxNGYyNmYxMmRkMjIxNzI","altText":"200_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c000397e2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzcxfGltYWdlL2pwZWd8YURVeEwyaGhPUzh4TlRBMk16QTJNVFUyTVRNM05DOHhNakJmTURJd01EQXdNR013TURBek9UZGxNakF3TURFd01HSTJYMFJGTG1wd1p3fDdhMzBkNzZmM2IxZTkzYTkxZTJmYWVjZjcyMDJhZGViZDE3ZDNjOWU5ODdhMjM2M2Y0Y2RiNjdjZjVlZDkwYjY","altText":"120_0200000c000397e2000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTQ5MjN8aW1hZ2UvanBlZ3xhRGMwTDJoa1lpOHhOVEEyTXpBMU9UUTJOREl5TWd8OWRiNDBlOWRhOGUzMTBmZDI3ZGJkNmI2ODY2ODU1MzAyNGIxZGM4ZTRlNGJjZjI5MTI5ODNmY2RjZTJmYzgwMg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c000397e2000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURGbEwyZ3lPQzh4TlRBMk16RTRNalEzTlRJNU5DOHlNREJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZDUyNzY1MWMyMTk4NjYwMmMyZWNmY2RlZmY3OTY4MWFiNGVkOTM3OTJlYWNiYjA3NmY5YTAzODVlMDdiYzU","altText":"200_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURGbEwyZ3lPQzh4TlRBMk16RTRNalEzTlRJNU5DOHlNREJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZDUyNzY1MWMyMTk4NjYwMmMyZWNmY2RlZmY3OTY4MWFiNGVkOTM3OTJlYWNiYjA3NmY5YTAzODVlMDdiYzU","altText":"200_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFERm1MMmc1TWk4eE5UQTJNekU0TVRRMU9UUTROaTh5TURBd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8YWUwZjFmNjM3ZmJhZGNkMjFlODJmYzRlNmNkYzM2ZGFmNGViN2I0ZTUyN2VkOTFkNDQzNDc5ZWVhZjlkMWNjNg","altText":"2000_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFETmxMMmc0T0M4eE5UQTJNekU0TVRjeU1UWXpNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmYyMTFmZTFmMDVmNmI0NDUxYjZkMjIyNjE2MjNkMjRiM2E5YjlmNjgyMzA4YzY1ZDQ2NGM5ZTIxMmU4YjQ5MA","altText":"1440_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFESTRMMmc0TkM4eE5UQTJNekU0TVRnNE5UUTNNQzh4TWpnd1h6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8NWU5ZDlkMTU0M2NhN2ZjNDBhMThmMGI5MmI4MWU1ZGUwMTZmMWNjZjFjMjExYjkwZWE2ZTUxYjY0NzMwM2JhYg","altText":"1280_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NTQ4NXxpbWFnZS9qcGVnfGFEWmtMMmd6Tmk4eE5UQTJNekU0TWpBeE5qVTBNaTh4TURJMFh6QXlNREF3TURCak1EQXdNemszTlRVd01EQXhNREJpTmw5RVJTNXFjR2N8MmJhMzBkODQ1ZmYwNjQxNzFhMjg4YTY4NGI4ZDgyNzBlNGM2YzE1Y2EwMmE2MmYyZjE5YjBkOTEwOTVjZmJjZg","altText":"1024_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzgxOXxpbWFnZS9qcGVnfGFHRmxMMmd6TWk4eE5UQTJNekU0TWpFME56WXhOQzgzTmpoZk1ESXdNREF3TUdNd01EQXpPVGMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3w3ZTY4MmJiNzVmMzU2ZDdiM2VhNDNlZWRhZjhkYjJiNGViOGIzMDQyYzVkMGIxYzIzZmZkMDkzY2YzNmU1N2Jk","altText":"768_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk4MnxpbWFnZS9qcGVnfGFHVm1MMmd5WlM4eE5UQTJNekU0TWpJM09EWTROaTgwT0RCZk1ESXdNREF3TUdNd01EQXpPVGMxTlRBd01ERXdNR0kyWDBSRkxtcHdad3wwMDQ2MmZlOTI5ZTU0NTVhMzRhZmI2OWFlZTg4ZjE4MmY2MTNkMTQ1Yzg4MGFlYWNmNWFmMTJjNjkwMWIxZGU5","altText":"480_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURGbEwyZ3lPQzh4TlRBMk16RTRNalEzTlRJNU5DOHlNREJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDkzZDUyNzY1MWMyMTk4NjYwMmMyZWNmY2RlZmY3OTY4MWFiNGVkOTM3OTJlYWNiYjA3NmY5YTAzODVlMDdiYzU","altText":"200_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00039755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzE3fGltYWdlL2pwZWd8YUdKaEwyZ3pZUzh4TlRBMk16RTRNekkyTVRjeU5pOHhNakJmTURJd01EQXdNR013TURBek9UYzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fDAzYjQ4Yzc4NzE5NjI1MmE5MGEzN2QzMmQ1ZTM3Nzg1MzM3MDU2ZTI3YTQ2OTRlYjFiMTM2NzYyZmFhYjFhMmU","altText":"120_0200000c00039755000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000c00039755000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzE2ODZ8aW1hZ2UvanBlZ3xhR1UxTDJobU5DOHhOVEEyTXpFNE1EWTNNekExTkF8NzhjM2Q2OWViYWM2NTFkZTdhYWJkZDljOTk0NWI3M2NmZTI2ZDY3ZmQwMjMyYmY2YTczOGUwMDFkOTYyZTM2ZQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000c00039755000100b6_DE.jpg"}],"categories":[{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"260-317","stock":null,"url":"/rail-mount-terminal-blocks/2-conductor-terminal-block/p/260-317","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","260-317"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918593656","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":300.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 1.5 mm²; CAGE CLAMP®; green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51136340","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Ground terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0007.png?context=bWFzdGVyfGltYWdlc3wxNjl8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMll5OW9NR1l2TVRBME1qa3pPVFk0TkRRMU56UXVjRzVufDYxZjM3ZTk2MDc5YWU5OGI4ODQ1M2QyZDYzMzgxMmVjZWY5MWEyZTczMjBhYjU1MTdkZDRjNTI0Y2Q1OWM1OGM","altText":"green yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 260-317
2-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 1.5 mm²; CAGE CLAMP®; green-yellow