[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2601-3509","name":"PCB terminal block; lever; 1.5 mm²; Pin spacing 11.5 mm; 9-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2601-3509","description":"<h2>PCB terminal block, 2601 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our PCB terminal block (item number 2601-3509) ensures effortless electrical installations. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 1000 V and a rated current of 17.5 A, making it suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Dimensions: 99.3 x 20.2 x 12.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to nine potentials / nine poles can be connected to this terminal strip using nine clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a lever. THT is used to assemble the PCB terminal block. The solder pins, which are 1 x 0.5 mm in cross-section and 3.6 mm long, are set out within the terminal block (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NDEyMjV8aW1hZ2UvanBlZ3xhREZoTDJnM015OHhOVEE1TVRZeU56QXpNall3Tmd8NGJkMmYyMWJlNzg1YzIyOGZiOTNiOThhNThkYzFmYmJjZWY0OGM0M2M1YjI2Mjg5Nzc4ZmRjYmMxZmM3MGMyMw","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"10678397_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzczM3xpbWFnZS9qcGVnfGFEVmxMMmc1TWk4eE5UQTVNVFl5TnprNE1qZzNPQzh4TkRRd1h6RXdOamM0TXprM1gwUkZMbXB3Wnd8YjZiYWZhMzJhN2RlMjYxMGM2YWYwOGVmNDkxYjEwZjMyOGI2ZDZjYWJjOGMzNThjZDJhZTYyMTFkNzQ2MGY4ZQ","altText":"1440_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjM0NnxpbWFnZS9qcGVnfGFEY3dMMmhsTUM4eE5UQTVNVFl5T0RFME5qY3hPQzh4TWpnd1h6RXdOamM0TXprM1gwUkZMbXB3Wnd8YzlmZGUyZGY4NzA3Y2MxMGY0YzU4NjZkZTQ4ZTY1ZmY1NWU5NmQxMWM3ZmFjZGQxMDg0MDExZTg5YjU4ODc0ZA","altText":"1280_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTUyOXxpbWFnZS9qcGVnfGFHRTRMMmhsWVM4eE5UQTVNVFl5T0RRME1UWXpNQzh4TURJMFh6RXdOamM0TXprM1gwUkZMbXB3Wnd8MzI1ZTQ0MDdhMTRlMWI1MjI4ZWJjZTJiYzRlMjY1YjcwYzkzYjNkZWY0MDBiMzc2ZmE5NThlNWU3NDE4ZWFhOA","altText":"1024_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg0NHxpbWFnZS9qcGVnfGFESTFMMmhtTlM4eE5UQTVNVFl5T0RjMk9UTXhNQzgzTmpoZk1UQTJOemd6T1RkZlJFVXVhbkJufDcyMzBmNTk5Nzk2MWRjZGUxNDM2NzAxMjYyNDQ2ZjUyMzdmZmJlODcwN2FlN2ZkOWM1Y2M3YmQxZGQzNzkzZDc","altText":"768_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgwOHxpbWFnZS9qcGVnfGFEaGxMMmhpTlM4eE5UQTVNVFl5T1RFMk1qVXlOaTgwT0RCZk1UQTJOemd6T1RkZlJFVXVhbkJufGY2MDEyZjMyNzlkZTMyOWM0MmQwYTgxZDY0ZWFiNWQ5OGVjNDcxYTg1ZDhlNWY2NmM4ZjY5YTY2NDU0NWE2NmM","altText":"480_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10678397_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFEQTJMMmcyWXk4eE5UQTVNVFl6TURRME1EUTNPQzh4TWpCZk1UQTJOemd6T1RkZlJFVXVhbkJufGVkMjczMWMyMTNhZWE3MmM0YjcyMDkwOGQ1YjczNGU2ZTA4YWY1ZGJiNzAzMjU3ZWExNzBiNDU4M2I3MTQ0MWY","altText":"120_10678397_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_10678397_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10678397_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10678397_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzczM3xpbWFnZS9qcGVnfGFEVmxMMmc1TWk4eE5UQTVNVFl5TnprNE1qZzNPQzh4TkRRd1h6RXdOamM0TXprM1gwUkZMbXB3Wnd8YjZiYWZhMzJhN2RlMjYxMGM2YWYwOGVmNDkxYjEwZjMyOGI2ZDZjYWJjOGMzNThjZDJhZTYyMTFkNzQ2MGY4ZQ","altText":"1440_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10678397_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjM0NnxpbWFnZS9qcGVnfGFEY3dMMmhsTUM4eE5UQTVNVFl5T0RFME5qY3hPQzh4TWpnd1h6RXdOamM0TXprM1gwUkZMbXB3Wnd8YzlmZGUyZGY4NzA3Y2MxMGY0YzU4NjZkZTQ4ZTY1ZmY1NWU5NmQxMWM3ZmFjZGQxMDg0MDExZTg5YjU4ODc0ZA","altText":"1280_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10678397_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTUyOXxpbWFnZS9qcGVnfGFHRTRMMmhsWVM4eE5UQTVNVFl5T0RRME1UWXpNQzh4TURJMFh6RXdOamM0TXprM1gwUkZMbXB3Wnd8MzI1ZTQ0MDdhMTRlMWI1MjI4ZWJjZTJiYzRlMjY1YjcwYzkzYjNkZWY0MDBiMzc2ZmE5NThlNWU3NDE4ZWFhOA","altText":"1024_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10678397_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg0NHxpbWFnZS9qcGVnfGFESTFMMmhtTlM4eE5UQTVNVFl5T0RjMk9UTXhNQzgzTmpoZk1UQTJOemd6T1RkZlJFVXVhbkJufDcyMzBmNTk5Nzk2MWRjZGUxNDM2NzAxMjYyNDQ2ZjUyMzdmZmJlODcwN2FlN2ZkOWM1Y2M3YmQxZGQzNzkzZDc","altText":"768_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10678397_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgwOHxpbWFnZS9qcGVnfGFEaGxMMmhpTlM4eE5UQTVNVFl5T1RFMk1qVXlOaTgwT0RCZk1UQTJOemd6T1RkZlJFVXVhbkJufGY2MDEyZjMyNzlkZTMyOWM0MmQwYTgxZDY0ZWFiNWQ5OGVjNDcxYTg1ZDhlNWY2NmM4ZjY5YTY2NDU0NWE2NmM","altText":"480_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10678397_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10678397_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFEQTJMMmcyWXk4eE5UQTVNVFl6TURRME1EUTNPQzh4TWpCZk1UQTJOemd6T1RkZlJFVXVhbkJufGVkMjczMWMyMTNhZWE3MmM0YjcyMDkwOGQ1YjczNGU2ZTA4YWY1ZGJiNzAzMjU3ZWExNzBiNDU4M2I3MTQ0MWY","altText":"120_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10678397_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NDEyMjV8aW1hZ2UvanBlZ3xhREZoTDJnM015OHhOVEE1TVRZeU56QXpNall3Tmd8NGJkMmYyMWJlNzg1YzIyOGZiOTNiOThhNThkYzFmYmJjZWY0OGM0M2M1YjI2Mjg5Nzc4ZmRjYmMxZmM3MGMyMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10678397_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc5OHxpbWFnZS9qcGVnfGFHTTRMMmczTWk4eE5UQTVOalU1TWpBek9UazJOaTh5TURCZk1UQTJOemd6T1RSZlJFVXVhbkJufDhjMWQ1MGJhNTE4ZWMyMWRhMDhjOThhNGYyMDA0OWM3ZTI0MjkxNDNlYWEyYjdkMGJmOTZmMGNjYWZjYmUyOGI","altText":"200_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678394_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc5OHxpbWFnZS9qcGVnfGFHTTRMMmczTWk4eE5UQTVOalU1TWpBek9UazJOaTh5TURCZk1UQTJOemd6T1RSZlJFVXVhbkJufDhjMWQ1MGJhNTE4ZWMyMWRhMDhjOThhNGYyMDA0OWM3ZTI0MjkxNDNlYWEyYjdkMGJmOTZmMGNjYWZjYmUyOGI","altText":"200_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678394_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzY0N3xpbWFnZS9qcGVnfGFETTJMMmcwTlM4eE5UQTVOalU1TURnMk1ETXhPQzh4TkRRd1h6RXdOamM0TXprMFgwUkZMbXB3Wnd8YTk0NGEzNTM4MzAzMzBjNmY2Y2ZiNDQ2ZWY5OWYyM2Y5OWI2MTA5MmY4MGYzMzNlNGQ4NzU4ZThjOTBiMTMzMg","altText":"1440_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10678394_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk4OHxpbWFnZS9qcGVnfGFETXhMMmd3T1M4eE5UQTVOalU1TVRBMU5qa3lOaTh4TWpnd1h6RXdOamM0TXprMFgwUkZMbXB3Wnd8ZGNkNWM3MTRjYzQ4MGE2ZDliMTVkNDFjNWE2YTM5Yzk4MDIxYjRjNDU2NGFkYjBjYjVkYzIyMzFiYWE3OWQ3ZA","altText":"1280_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10678394_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzOHxpbWFnZS9qcGVnfGFEQXdMMmd4TXk4eE5UQTVOalU1TVRNeE9UQTNNQzh4TURJMFh6RXdOamM0TXprMFgwUkZMbXB3Wnd8YzQ5YTYyMmUzOTQ5ZWYxM2I1MWFkZDk0NWMwZWRjYTdlYTYzODU3YTM3ODJkYjdlM2M5MDI3ODU4Y2ExMTYzYw","altText":"1024_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10678394_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzY4MnxpbWFnZS9qcGVnfGFEa3hMMmd4WVM4eE5UQTVOalU1TVRVNE1USXhOQzgzTmpoZk1UQTJOemd6T1RSZlJFVXVhbkJufGRlNWNjYmI0NDA2ZTcyZWI3MmQyODgxZmZiYmU2NTg4MjcxMTU1NTFhZWU4NzAwNzRjYWE3ZjdlYTZkNzllZWE","altText":"768_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10678394_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzNXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOalU1TVRrd09EZzVOQzgwT0RCZk1UQTJOemd6T1RSZlJFVXVhbkJufGU3ZGI4M2QxYTRkZjA2NGQ5Yjk4YzE5YTdjNzRkMzViMjM0MjYwNDU5NjVkODY5YjcxYTI3NTZhOGU1MTA5M2E","altText":"480_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10678394_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc5OHxpbWFnZS9qcGVnfGFHTTRMMmczTWk4eE5UQTVOalU1TWpBek9UazJOaTh5TURCZk1UQTJOemd6T1RSZlJFVXVhbkJufDhjMWQ1MGJhNTE4ZWMyMWRhMDhjOThhNGYyMDA0OWM3ZTI0MjkxNDNlYWEyYjdkMGJmOTZmMGNjYWZjYmUyOGI","altText":"200_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678394_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwN3xpbWFnZS9qcGVnfGFHWTRMMmc0WVM4eE5UQTVOalU1TWpjMk1EZzJNaTh4TWpCZk1UQTJOemd6T1RSZlJFVXVhbkJufDExNGM3NjUxMzQ5MGY3ZDcyZjRiN2Y5ZDBmMWMwMzE0ZjBjNWYyZTkwN2MzODMzNTgwZWNmZjFkNmY5ZWJjODY","altText":"120_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10678394_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODUwNzZ8aW1hZ2UvanBlZ3xhR0ZpTDJoaE1pOHhOVEE1TmpVNE9UZ3hNVGMwTWd8NDNkNjViNTRjNzMwZGFlNTY5MzMyNTUwM2FlNjE5NTg2ZTI4M2FhOWI2YzY2MWY3ZjY1ZmI2Y2ZhZWE0Yzc5OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10678394_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2M3xpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTVOVFl5T1RFeE9UVXhPQzh5TURCZk1UQTJOemd6T0RkZlJFVXVhbkJufDBlNjcxMmU1MjczMjExM2JjMDE0NzNmNTcwZTQyMzNhZTA1OTI1MzUzYjgzNGIwOTdjOGQ1ZjQ4YzM4YmVhZmM","altText":"200_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678387_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2M3xpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTVOVFl5T1RFeE9UVXhPQzh5TURCZk1UQTJOemd6T0RkZlJFVXVhbkJufDBlNjcxMmU1MjczMjExM2JjMDE0NzNmNTcwZTQyMzNhZTA1OTI1MzUzYjgzNGIwOTdjOGQ1ZjQ4YzM4YmVhZmM","altText":"200_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678387_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc3NXxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5UQTVOVFl5T0RRMk5ERTFPQzh4TkRRd1h6RXdOamM0TXpnM1gwUkZMbXB3Wnd8NzI4ZjUwNjVhMjE0YTIyZmRkZjIzMzI0YjdlYTg5ZmY4NzRhMmI1ODMzZTkyMzA1ZmFhYmRkZmM1N2M2YjliOQ","altText":"1440_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10678387_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njc0MnxpbWFnZS9qcGVnfGFESmpMMmc1TUM4eE5UQTVOVFl5T0RVeU9UWTVOQzh4TWpnd1h6RXdOamM0TXpnM1gwUkZMbXB3Wnd8MGU2ODc1MjY3ZGE2NDgyMDg2NTg2NWRlODljM2M4OTA2ZGQ2YzIwZGI5OTNhYjAxYjA0OTlkMzhiZmM0ZGE5NQ","altText":"1280_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10678387_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzE4OXxpbWFnZS9qcGVnfGFHWm1MMmc1TXk4eE5UQTVOVFl5T0RZMk1EYzJOaTh4TURJMFh6RXdOamM0TXpnM1gwUkZMbXB3Wnd8YWE3ZGQxNTcyOTg4ZTFmYTU1NWE3Yzc3MmJlMjE3ZjM4NzZkMzI0ZmRhMTIwYjViZDQ5MjIwYWRhNmNiZDc3Mg","altText":"1024_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10678387_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIwOXxpbWFnZS9qcGVnfGFHSmxMMmc1Tnk4eE5UQTVOVFl5T0RjNU1UZ3pPQzgzTmpoZk1UQTJOemd6T0RkZlJFVXVhbkJufGRhZTBiYmNkY2QwMWUzODZhZjJiMDU5YzVhMDU5MDEyZjhiZDBkODk5MGRhZGZmNmQxNmJjZGYyNjc4NzE2MGQ","altText":"768_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10678387_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTcwOHxpbWFnZS9qcGVnfGFEZGlMMmc1WlM4eE5UQTVOVFl5T0RrNE9EUTBOaTgwT0RCZk1UQTJOemd6T0RkZlJFVXVhbkJufGZjOTY2NDI2OTA0ZTc5ODIwOWZlODQ0OTc3NmZiMWUwMzEzYWUyODcxNWY4ODllNWFjOGRmYmIwODE0MjU2Y2Q","altText":"480_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10678387_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2M3xpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTVOVFl5T1RFeE9UVXhPQzh5TURCZk1UQTJOemd6T0RkZlJFVXVhbkJufDBlNjcxMmU1MjczMjExM2JjMDE0NzNmNTcwZTQyMzNhZTA1OTI1MzUzYjgzNGIwOTdjOGQ1ZjQ4YzM4YmVhZmM","altText":"200_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678387_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwMHxpbWFnZS9qcGVnfGFHUTJMMmhtT1M4eE5UQTVOVFl5T1RVeE1qY3pOQzh4TWpCZk1UQTJOemd6T0RkZlJFVXVhbkJufDNlZDlmNGJmODBmYjJjNmU0MjMwYTIxYjQ4MTNiMjhmMDg5YzQ1YzQzYTE3YTFkOTQ0YTM0YWY4ZTYyMWUwNGY","altText":"120_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10678387_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzM4MDR8aW1hZ2UvanBlZ3xhRGhrTDJnek5DOHhOVEE1TlRZeU56azNNall6T0F8MGVhMjY0MzBjZDg2Nzc3MDZjMzdmZTFkY2I3YmI0MTlkZTcxYzcwYTM2NmY3YWEwZDk3NDg4MmM1OTM5Zjk5MA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10678387_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyOHxpbWFnZS9qcGVnfGFEQXhMMmhqT1M4eE5UQTVORE0yTkRZd01qTTVPQzh5TURCZk1UQTJOemd6T1RsZlJFVXVhbkJufDFlMTA0MGQyMGNjYjM0MjA4ZDUwYzI5YWY2ZmNiNmJiMDI3YjVjZmYwNmE1M2YxNjVhMDFmYjQ4NTVlNTRkYzg","altText":"200_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678399_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyOHxpbWFnZS9qcGVnfGFEQXhMMmhqT1M4eE5UQTVORE0yTkRZd01qTTVPQzh5TURCZk1UQTJOemd6T1RsZlJFVXVhbkJufDFlMTA0MGQyMGNjYjM0MjA4ZDUwYzI5YWY2ZmNiNmJiMDI3YjVjZmYwNmE1M2YxNjVhMDFmYjQ4NTVlNTRkYzg","altText":"200_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678399_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE5NXxpbWFnZS9qcGVnfGFHTmpMMmcwWlM4eE5UQTVORE0yTXpFMk1EWXdOaTh4TkRRd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8MGQ3ZjVlYjE3MjViNTdjODkxNjkwZjRkODExY2Y1ZTkzN2JhMmVkZmJjNzE0MzdkOWZkNmEzMDhmZDJmZWQ5Nw","altText":"1440_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10678399_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzMzOHxpbWFnZS9qcGVnfGFHSXdMMmcxWXk4eE5UQTVORE0yTXpVNE5qVTVNQzh4TWpnd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YzljMDllZGJkNGQ5NzYyNDc0MWE4ODMzMjZkNzdmNWU1NjkyMmNlNzBmZDdjYWYxMzJhNTcyMTI3OTU5YTI4ZA","altText":"1280_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10678399_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5NHxpbWFnZS9qcGVnfGFESTNMMmcyTmk4eE5UQTVORE0yTXpneE5UazJOaTh4TURJMFh6RXdOamM0TXprNVgwUkZMbXB3Wnd8MWNiZTNjMTIyZTk0ZjMzOTUwNWUzYjVlYTc0ZTIzN2Y0MmZmYjkyNjc2NDZhN2E3YzJiMGVkNWRlYjY1MzgwNQ","altText":"1024_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10678399_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQxOHxpbWFnZS9qcGVnfGFEVXlMMmhpTlM4eE5UQTVORE0yTkRBM09ERXhNQzgzTmpoZk1UQTJOemd6T1RsZlJFVXVhbkJufDQ0MTJkYTkxMjY5OGFmMjJjOGM5YmQ0YjAxN2E4MTJhNjYyZTc3NzEwZDI4YjBhNjcwZWM0MGU2YTVjYmQzMjQ","altText":"768_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10678399_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk4OHxpbWFnZS9qcGVnfGFESXlMMmhpWXk4eE5UQTVORE0yTkRJM05EY3hPQzgwT0RCZk1UQTJOemd6T1RsZlJFVXVhbkJufDdiMjdhZDY4M2EwYTIxZjI1OGM0ZTg2ZGU4MzllMDVkMDM3ZDg2YzE5N2M0OTQ5OWEzZTNjNzcyMjAxOTYyOTI","altText":"480_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10678399_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyOHxpbWFnZS9qcGVnfGFEQXhMMmhqT1M4eE5UQTVORE0yTkRZd01qTTVPQzh5TURCZk1UQTJOemd6T1RsZlJFVXVhbkJufDFlMTA0MGQyMGNjYjM0MjA4ZDUwYzI5YWY2ZmNiNmJiMDI3YjVjZmYwNmE1M2YxNjVhMDFmYjQ4NTVlNTRkYzg","altText":"200_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678399_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyNnxpbWFnZS9qcGVnfGFEUTJMMmhrWVM4eE5UQTVORE0yTlRJMU56YzFPQzh4TWpCZk1UQTJOemd6T1RsZlJFVXVhbkJufGYzYzg5ZGQwNjA2YzU1MWY0NjE3ZmY1NjkxMzg2NzIwN2RlZWZlMTk4Njc1ZThlOWY3MjAwZmIwMmIzODM1MGQ","altText":"120_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10678399_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDUzNDZ8aW1hZ2UvanBlZ3xhRFprTDJnM01DOHhOVEE1TkRNMk1UYzFNVFU0TWd8YjM0MDYwZWQzMjI1YjEyOThkODA1Y2FlM2YxMWJhMWY2NjE4NDczODY5ODA1MTU2MzQzZWU3YjYxNmViMjk5MQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10678399_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YURrMEwyaGlNQzh4TlRBNE9UZ3pOak0xT1RjeE1DOHlNREJmTVRBNU5EZzNOamRmUkVVdWFuQm58MGVhNmM1ZWM3MTA2MzQyZjNkYTZjMmJmNGMzNjY0YzQxYjYxNWZkMDMwZDU4NGVhNTkwM2Y4NzdlNWMwMDA0Nw","altText":"200_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10948767_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YURrMEwyaGlNQzh4TlRBNE9UZ3pOak0xT1RjeE1DOHlNREJmTVRBNU5EZzNOamRmUkVVdWFuQm58MGVhNmM1ZWM3MTA2MzQyZjNkYTZjMmJmNGMzNjY0YzQxYjYxNWZkMDMwZDU4NGVhNTkwM2Y4NzdlNWMwMDA0Nw","altText":"200_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10948767_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHVXpMMmhsWWk4eE5UQTRPVGd6TlRVd056YzBNaTh4TkRRd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YzIzNGQyZjIxMmNhMjAxMTlhM2FiMzA5N2JkMzUwZTQ1MTUwNjQwOWRmMTNkMDNjNDY4Mjk4ZWFiZDMzMTM4Zg","altText":"1440_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10948767_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHRXlMMmhsWmk4eE5UQTRPVGd6TlRZek9EZ3hOQzh4TWpnd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8OGZiMDJhOWViNWRkYzQzZjk4NzliOWMxMzk2NzUzOTk1ZWJlNmI3Zjk5NmY0NmU0NTkxN2RmNmVmN2QzMTYwZQ","altText":"1280_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10948767_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFEY3pMMmhtTmk4eE5UQTRPVGd6TlRnek5UUXlNaTh4TURJMFh6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8ZDhkOGZlMDE1NDE1YWMyYWE3OGM5ZGEzZDg4MWI0YWE4MDMzNzFjODc3ZjQzYjNjZjU3MTliZDc2NDIzZmZmNw","altText":"1024_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10948767_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFETXlMMmhtWVM4eE5UQTRPVGd6TlRrMk5qUTVOQzgzTmpoZk1UQTVORGczTmpkZlJFVXVhbkJufGExNDU2YzI3ZTYzNDQ2YzE5NmU0OGMxNTA4YTI3Njg3MmZjNTcyNDA5NTViYzA0NzMzMTE1NDM4OGUwYTYwY2M","altText":"768_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10948767_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYwN3xpbWFnZS9qcGVnfGFEVXhMMmhpTnk4eE5UQTRPVGd6TmpFMk16RXdNaTgwT0RCZk1UQTVORGczTmpkZlJFVXVhbkJufDIxNmJhYmRkZGY1M2M0ZjE1NTQ3MTZhNjI1ZDZkNjgxNTI5YmJmZWViZTM2ZWY1YTI5MGUzODUzOWQyOTJjZDY","altText":"480_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10948767_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YURrMEwyaGlNQzh4TlRBNE9UZ3pOak0xT1RjeE1DOHlNREJmTVRBNU5EZzNOamRmUkVVdWFuQm58MGVhNmM1ZWM3MTA2MzQyZjNkYTZjMmJmNGMzNjY0YzQxYjYxNWZkMDMwZDU4NGVhNTkwM2Y4NzdlNWMwMDA0Nw","altText":"200_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10948767_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY2fGltYWdlL2pwZWd8YURNMEwyZzVaaTh4TlRBNE9UZ3pOamc0TXprNU9DOHhNakJmTVRBNU5EZzNOamRmUkVVdWFuQm58Njc2ZWQzZjRhYzY3MTM0MWFmNTg5YzA2MThlZWQzYWQ1MzUzODlmNWFmYTg4NzA1ZTY2NWEzZTAwM2JlYzhhOQ","altText":"120_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10948767_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDQ3NjV8aW1hZ2UvanBlZ3xhRFEwTDJnNU1DOHhOVEE0T1Rnek5EazFNRFk0Tmd8NjZmYjIxM2NiYjM1YTc4ZjI3OTc3YmUwMWU4ZWIyMTQzMWM4M2I3ZWZjOWNjODcyNTBjZDJmZDRkMjkwZDY0NA","altText":"","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"10948767_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10678397_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10678397_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk1Njd8aW1hZ2UvanBlZ3xhR05tTDJnNE55OHhOVEE1TVRZeU56WTFOVEU1T0M4eU1EQXdYekV3TmpjNE16azNYMFJGTG1wd1p3fDBjN2I3NGJmZDMxNWJiOWY4ZGFmYWQwODFjNWM4NGIxY2E4N2I3NTRiMjVlZmVjY2JjYWNiYjc5NzRhOTE5MDc","altText":"2000_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10678397_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzczM3xpbWFnZS9qcGVnfGFEVmxMMmc1TWk4eE5UQTVNVFl5TnprNE1qZzNPQzh4TkRRd1h6RXdOamM0TXprM1gwUkZMbXB3Wnd8YjZiYWZhMzJhN2RlMjYxMGM2YWYwOGVmNDkxYjEwZjMyOGI2ZDZjYWJjOGMzNThjZDJhZTYyMTFkNzQ2MGY4ZQ","altText":"1440_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10678397_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MjM0NnxpbWFnZS9qcGVnfGFEY3dMMmhsTUM4eE5UQTVNVFl5T0RFME5qY3hPQzh4TWpnd1h6RXdOamM0TXprM1gwUkZMbXB3Wnd8YzlmZGUyZGY4NzA3Y2MxMGY0YzU4NjZkZTQ4ZTY1ZmY1NWU5NmQxMWM3ZmFjZGQxMDg0MDExZTg5YjU4ODc0ZA","altText":"1280_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10678397_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTUyOXxpbWFnZS9qcGVnfGFHRTRMMmhsWVM4eE5UQTVNVFl5T0RRME1UWXpNQzh4TURJMFh6RXdOamM0TXprM1gwUkZMbXB3Wnd8MzI1ZTQ0MDdhMTRlMWI1MjI4ZWJjZTJiYzRlMjY1YjcwYzkzYjNkZWY0MDBiMzc2ZmE5NThlNWU3NDE4ZWFhOA","altText":"1024_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10678397_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDg0NHxpbWFnZS9qcGVnfGFESTFMMmhtTlM4eE5UQTVNVFl5T0RjMk9UTXhNQzgzTmpoZk1UQTJOemd6T1RkZlJFVXVhbkJufDcyMzBmNTk5Nzk2MWRjZGUxNDM2NzAxMjYyNDQ2ZjUyMzdmZmJlODcwN2FlN2ZkOWM1Y2M3YmQxZGQzNzkzZDc","altText":"768_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10678397_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjgwOHxpbWFnZS9qcGVnfGFEaGxMMmhpTlM4eE5UQTVNVFl5T1RFMk1qVXlOaTgwT0RCZk1UQTJOemd6T1RkZlJFVXVhbkJufGY2MDEyZjMyNzlkZTMyOWM0MmQwYTgxZDY0ZWFiNWQ5OGVjNDcxYTg1ZDhlNWY2NmM4ZjY5YTY2NDU0NWE2NmM","altText":"480_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10678397_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE2OXxpbWFnZS9qcGVnfGFHTXdMMmhoWWk4eE5UQTVNVFl5T1RReU5EWTNNQzh5TURCZk1UQTJOemd6T1RkZlJFVXVhbkJufDIxNmQxYWZlOGVlYzRkNDkxYzE4MGVkYWQ1NmIyODcxYzMwZTEwYWU1OGY2OTUxMGY0NDk5NTkwNzJjM2EyNWU","altText":"200_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10678397_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678397-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkyOHxpbWFnZS9qcGVnfGFEQTJMMmcyWXk4eE5UQTVNVFl6TURRME1EUTNPQzh4TWpCZk1UQTJOemd6T1RkZlJFVXVhbkJufGVkMjczMWMyMTNhZWE3MmM0YjcyMDkwOGQ1YjczNGU2ZTA4YWY1ZGJiNzAzMjU3ZWExNzBiNDU4M2I3MTQ0MWY","altText":"120_10678397_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10678397_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NDEyMjV8aW1hZ2UvanBlZ3xhREZoTDJnM015OHhOVEE1TVRZeU56QXpNall3Tmd8NGJkMmYyMWJlNzg1YzIyOGZiOTNiOThhNThkYzFmYmJjZWY0OGM0M2M1YjI2Mjg5Nzc4ZmRjYmMxZmM3MGMyMw","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10678397_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc5OHxpbWFnZS9qcGVnfGFHTTRMMmczTWk4eE5UQTVOalU1TWpBek9UazJOaTh5TURCZk1UQTJOemd6T1RSZlJFVXVhbkJufDhjMWQ1MGJhNTE4ZWMyMWRhMDhjOThhNGYyMDA0OWM3ZTI0MjkxNDNlYWEyYjdkMGJmOTZmMGNjYWZjYmUyOGI","altText":"200_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678394_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc5OHxpbWFnZS9qcGVnfGFHTTRMMmczTWk4eE5UQTVOalU1TWpBek9UazJOaTh5TURCZk1UQTJOemd6T1RSZlJFVXVhbkJufDhjMWQ1MGJhNTE4ZWMyMWRhMDhjOThhNGYyMDA0OWM3ZTI0MjkxNDNlYWEyYjdkMGJmOTZmMGNjYWZjYmUyOGI","altText":"200_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678394_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA0NDV8aW1hZ2UvanBlZ3xhR1EzTDJnMU1pOHhOVEE1TmpVNU1EUTJOekV3TWk4eU1EQXdYekV3TmpjNE16azBYMFJGTG1wd1p3fDhhNDUzOTI1MDE0MDM2MTQyZjNmN2QyMzRkN2NhMGVmMjc1OWJiOTVjNDIwMmFhOGY5MGMzYTI0ZTIzNzRmMWQ","altText":"2000_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678394_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzY0N3xpbWFnZS9qcGVnfGFETTJMMmcwTlM4eE5UQTVOalU1TURnMk1ETXhPQzh4TkRRd1h6RXdOamM0TXprMFgwUkZMbXB3Wnd8YTk0NGEzNTM4MzAzMzBjNmY2Y2ZiNDQ2ZWY5OWYyM2Y5OWI2MTA5MmY4MGYzMzNlNGQ4NzU4ZThjOTBiMTMzMg","altText":"1440_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10678394_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3w2Njk4OHxpbWFnZS9qcGVnfGFETXhMMmd3T1M4eE5UQTVOalU1TVRBMU5qa3lOaTh4TWpnd1h6RXdOamM0TXprMFgwUkZMbXB3Wnd8ZGNkNWM3MTRjYzQ4MGE2ZDliMTVkNDFjNWE2YTM5Yzk4MDIxYjRjNDU2NGFkYjBjYjVkYzIyMzFiYWE3OWQ3ZA","altText":"1280_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10678394_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTEzOHxpbWFnZS9qcGVnfGFEQXdMMmd4TXk4eE5UQTVOalU1TVRNeE9UQTNNQzh4TURJMFh6RXdOamM0TXprMFgwUkZMbXB3Wnd8YzQ5YTYyMmUzOTQ5ZWYxM2I1MWFkZDk0NWMwZWRjYTdlYTYzODU3YTM3ODJkYjdlM2M5MDI3ODU4Y2ExMTYzYw","altText":"1024_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10678394_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzY4MnxpbWFnZS9qcGVnfGFEa3hMMmd4WVM4eE5UQTVOalU1TVRVNE1USXhOQzgzTmpoZk1UQTJOemd6T1RSZlJFVXVhbkJufGRlNWNjYmI0NDA2ZTcyZWI3MmQyODgxZmZiYmU2NTg4MjcxMTU1NTFhZWU4NzAwNzRjYWE3ZjdlYTZkNzllZWE","altText":"768_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10678394_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTMzNXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOalU1TVRrd09EZzVOQzgwT0RCZk1UQTJOemd6T1RSZlJFVXVhbkJufGU3ZGI4M2QxYTRkZjA2NGQ5Yjk4YzE5YTdjNzRkMzViMjM0MjYwNDU5NjVkODY5YjcxYTI3NTZhOGU1MTA5M2E","altText":"480_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10678394_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzc5OHxpbWFnZS9qcGVnfGFHTTRMMmczTWk4eE5UQTVOalU1TWpBek9UazJOaTh5TURCZk1UQTJOemd6T1RSZlJFVXVhbkJufDhjMWQ1MGJhNTE4ZWMyMWRhMDhjOThhNGYyMDA0OWM3ZTI0MjkxNDNlYWEyYjdkMGJmOTZmMGNjYWZjYmUyOGI","altText":"200_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678394_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwN3xpbWFnZS9qcGVnfGFHWTRMMmc0WVM4eE5UQTVOalU1TWpjMk1EZzJNaTh4TWpCZk1UQTJOemd6T1RSZlJFVXVhbkJufDExNGM3NjUxMzQ5MGY3ZDcyZjRiN2Y5ZDBmMWMwMzE0ZjBjNWYyZTkwN2MzODMzNTgwZWNmZjFkNmY5ZWJjODY","altText":"120_10678394_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10678394_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODUwNzZ8aW1hZ2UvanBlZ3xhR0ZpTDJoaE1pOHhOVEE1TmpVNE9UZ3hNVGMwTWd8NDNkNjViNTRjNzMwZGFlNTY5MzMyNTUwM2FlNjE5NTg2ZTI4M2FhOWI2YzY2MWY3ZjY1ZmI2Y2ZhZWE0Yzc5OA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10678394_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2M3xpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTVOVFl5T1RFeE9UVXhPQzh5TURCZk1UQTJOemd6T0RkZlJFVXVhbkJufDBlNjcxMmU1MjczMjExM2JjMDE0NzNmNTcwZTQyMzNhZTA1OTI1MzUzYjgzNGIwOTdjOGQ1ZjQ4YzM4YmVhZmM","altText":"200_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678387_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2M3xpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTVOVFl5T1RFeE9UVXhPQzh5TURCZk1UQTJOemd6T0RkZlJFVXVhbkJufDBlNjcxMmU1MjczMjExM2JjMDE0NzNmNTcwZTQyMzNhZTA1OTI1MzUzYjgzNGIwOTdjOGQ1ZjQ4YzM4YmVhZmM","altText":"200_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678387_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDA5ODV8aW1hZ2UvanBlZ3xhRGN3TDJnNE9TOHhOVEE1TlRZeU9ETXpNekE0Tmk4eU1EQXdYekV3TmpjNE16ZzNYMFJGTG1wd1p3fDQzMzc0MzkyOGViZTcxZjVlZDc4MWRhYWU2ZTVlMDlkMWIzNmMyMmU4Mzc2YjFlMmIyYWUzMDFhMGZiZDM1MDY","altText":"2000_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678387_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDc3NXxpbWFnZS9qcGVnfGFESm1MMmc0WkM4eE5UQTVOVFl5T0RRMk5ERTFPQzh4TkRRd1h6RXdOamM0TXpnM1gwUkZMbXB3Wnd8NzI4ZjUwNjVhMjE0YTIyZmRkZjIzMzI0YjdlYTg5ZmY4NzRhMmI1ODMzZTkyMzA1ZmFhYmRkZmM1N2M2YjliOQ","altText":"1440_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10678387_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Njc0MnxpbWFnZS9qcGVnfGFESmpMMmc1TUM4eE5UQTVOVFl5T0RVeU9UWTVOQzh4TWpnd1h6RXdOamM0TXpnM1gwUkZMbXB3Wnd8MGU2ODc1MjY3ZGE2NDgyMDg2NTg2NWRlODljM2M4OTA2ZGQ2YzIwZGI5OTNhYjAxYjA0OTlkMzhiZmM0ZGE5NQ","altText":"1280_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10678387_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzE4OXxpbWFnZS9qcGVnfGFHWm1MMmc1TXk4eE5UQTVOVFl5T0RZMk1EYzJOaTh4TURJMFh6RXdOamM0TXpnM1gwUkZMbXB3Wnd8YWE3ZGQxNTcyOTg4ZTFmYTU1NWE3Yzc3MmJlMjE3ZjM4NzZkMzI0ZmRhMTIwYjViZDQ5MjIwYWRhNmNiZDc3Mg","altText":"1024_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10678387_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIwOXxpbWFnZS9qcGVnfGFHSmxMMmc1Tnk4eE5UQTVOVFl5T0RjNU1UZ3pPQzgzTmpoZk1UQTJOemd6T0RkZlJFVXVhbkJufGRhZTBiYmNkY2QwMWUzODZhZjJiMDU5YzVhMDU5MDEyZjhiZDBkODk5MGRhZGZmNmQxNmJjZGYyNjc4NzE2MGQ","altText":"768_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10678387_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTcwOHxpbWFnZS9qcGVnfGFEZGlMMmc1WlM4eE5UQTVOVFl5T0RrNE9EUTBOaTgwT0RCZk1UQTJOemd6T0RkZlJFVXVhbkJufGZjOTY2NDI2OTA0ZTc5ODIwOWZlODQ0OTc3NmZiMWUwMzEzYWUyODcxNWY4ODllNWFjOGRmYmIwODE0MjU2Y2Q","altText":"480_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10678387_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI2M3xpbWFnZS9qcGVnfGFETTJMMmhsWXk4eE5UQTVOVFl5T1RFeE9UVXhPQzh5TURCZk1UQTJOemd6T0RkZlJFVXVhbkJufDBlNjcxMmU1MjczMjExM2JjMDE0NzNmNTcwZTQyMzNhZTA1OTI1MzUzYjgzNGIwOTdjOGQ1ZjQ4YzM4YmVhZmM","altText":"200_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678387_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678387-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjYwMHxpbWFnZS9qcGVnfGFHUTJMMmhtT1M4eE5UQTVOVFl5T1RVeE1qY3pOQzh4TWpCZk1UQTJOemd6T0RkZlJFVXVhbkJufDNlZDlmNGJmODBmYjJjNmU0MjMwYTIxYjQ4MTNiMjhmMDg5YzQ1YzQzYTE3YTFkOTQ0YTM0YWY4ZTYyMWUwNGY","altText":"120_10678387_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10678387_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NzM4MDR8aW1hZ2UvanBlZ3xhRGhrTDJnek5DOHhOVEE1TlRZeU56azNNall6T0F8MGVhMjY0MzBjZDg2Nzc3MDZjMzdmZTFkY2I3YmI0MTlkZTcxYzcwYTM2NmY3YWEwZDk3NDg4MmM1OTM5Zjk5MA","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10678387_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyOHxpbWFnZS9qcGVnfGFEQXhMMmhqT1M4eE5UQTVORE0yTkRZd01qTTVPQzh5TURCZk1UQTJOemd6T1RsZlJFVXVhbkJufDFlMTA0MGQyMGNjYjM0MjA4ZDUwYzI5YWY2ZmNiNmJiMDI3YjVjZmYwNmE1M2YxNjVhMDFmYjQ4NTVlNTRkYzg","altText":"200_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678399_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyOHxpbWFnZS9qcGVnfGFEQXhMMmhqT1M4eE5UQTVORE0yTkRZd01qTTVPQzh5TURCZk1UQTJOemd6T1RsZlJFVXVhbkJufDFlMTA0MGQyMGNjYjM0MjA4ZDUwYzI5YWY2ZmNiNmJiMDI3YjVjZmYwNmE1M2YxNjVhMDFmYjQ4NTVlNTRkYzg","altText":"200_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678399_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDgwMXxpbWFnZS9qcGVnfGFESmxMMmd3Tnk4eE5UQTVORE0yTWpjd01UZzFOQzh5TURBd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YTg1Mzg1ZWNjMzNjNDhjYjQ4Y2M4NTI1NDRjNzAwYjA0MTBmODgwYjM0YTJkNzFlZDNjZjBjZDk5ZDk5YzgxNA","altText":"2000_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_10678399_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDE5NXxpbWFnZS9qcGVnfGFHTmpMMmcwWlM4eE5UQTVORE0yTXpFMk1EWXdOaTh4TkRRd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8MGQ3ZjVlYjE3MjViNTdjODkxNjkwZjRkODExY2Y1ZTkzN2JhMmVkZmJjNzE0MzdkOWZkNmEzMDhmZDJmZWQ5Nw","altText":"1440_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_10678399_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzMzOHxpbWFnZS9qcGVnfGFHSXdMMmcxWXk4eE5UQTVORE0yTXpVNE5qVTVNQzh4TWpnd1h6RXdOamM0TXprNVgwUkZMbXB3Wnd8YzljMDllZGJkNGQ5NzYyNDc0MWE4ODMzMjZkNzdmNWU1NjkyMmNlNzBmZDdjYWYxMzJhNTcyMTI3OTU5YTI4ZA","altText":"1280_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_10678399_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5NHxpbWFnZS9qcGVnfGFESTNMMmcyTmk4eE5UQTVORE0yTXpneE5UazJOaTh4TURJMFh6RXdOamM0TXprNVgwUkZMbXB3Wnd8MWNiZTNjMTIyZTk0ZjMzOTUwNWUzYjVlYTc0ZTIzN2Y0MmZmYjkyNjc2NDZhN2E3YzJiMGVkNWRlYjY1MzgwNQ","altText":"1024_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_10678399_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzQxOHxpbWFnZS9qcGVnfGFEVXlMMmhpTlM4eE5UQTVORE0yTkRBM09ERXhNQzgzTmpoZk1UQTJOemd6T1RsZlJFVXVhbkJufDQ0MTJkYTkxMjY5OGFmMjJjOGM5YmQ0YjAxN2E4MTJhNjYyZTc3NzEwZDI4YjBhNjcwZWM0MGU2YTVjYmQzMjQ","altText":"768_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_10678399_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODk4OHxpbWFnZS9qcGVnfGFESXlMMmhpWXk4eE5UQTVORE0yTkRJM05EY3hPQzgwT0RCZk1UQTJOemd6T1RsZlJFVXVhbkJufDdiMjdhZDY4M2EwYTIxZjI1OGM0ZTg2ZGU4MzllMDVkMDM3ZDg2YzE5N2M0OTQ5OWEzZTNjNzcyMjAxOTYyOTI","altText":"480_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_10678399_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUyOHxpbWFnZS9qcGVnfGFEQXhMMmhqT1M4eE5UQTVORE0yTkRZd01qTTVPQzh5TURCZk1UQTJOemd6T1RsZlJFVXVhbkJufDFlMTA0MGQyMGNjYjM0MjA4ZDUwYzI5YWY2ZmNiNmJiMDI3YjVjZmYwNmE1M2YxNjVhMDFmYjQ4NTVlNTRkYzg","altText":"200_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_10678399_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10678399-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyNnxpbWFnZS9qcGVnfGFEUTJMMmhrWVM4eE5UQTVORE0yTlRJMU56YzFPQzh4TWpCZk1UQTJOemd6T1RsZlJFVXVhbkJufGYzYzg5ZGQwNjA2YzU1MWY0NjE3ZmY1NjkxMzg2NzIwN2RlZWZlMTk4Njc1ZThlOWY3MjAwZmIwMmIzODM1MGQ","altText":"120_10678399_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_10678399_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDUzNDZ8aW1hZ2UvanBlZ3xhRFprTDJnM01DOHhOVEE1TkRNMk1UYzFNVFU0TWd8YjM0MDYwZWQzMjI1YjEyOThkODA1Y2FlM2YxMWJhMWY2NjE4NDczODY5ODA1MTU2MzQzZWU3YjYxNmViMjk5MQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"10678399_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YURrMEwyaGlNQzh4TlRBNE9UZ3pOak0xT1RjeE1DOHlNREJmTVRBNU5EZzNOamRmUkVVdWFuQm58MGVhNmM1ZWM3MTA2MzQyZjNkYTZjMmJmNGMzNjY0YzQxYjYxNWZkMDMwZDU4NGVhNTkwM2Y4NzdlNWMwMDA0Nw","altText":"200_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10948767_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YURrMEwyaGlNQzh4TlRBNE9UZ3pOak0xT1RjeE1DOHlNREJmTVRBNU5EZzNOamRmUkVVdWFuQm58MGVhNmM1ZWM3MTA2MzQyZjNkYTZjMmJmNGMzNjY0YzQxYjYxNWZkMDMwZDU4NGVhNTkwM2Y4NzdlNWMwMDA0Nw","altText":"200_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10948767_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHUTBMMmhsTlM4eE5UQTRPVGd6TlRNM05qWTNNQzh5TURBd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YjgzNDhhZmYxNDZiNDkxN2U4NjJkNTA0ZDFmMTg5YjNiZmUzMzUwZDJmM2Y0NGRkY2MxMmU0MTgxZmM3ODU4NA","altText":"2000_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_10948767_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHVXpMMmhsWWk4eE5UQTRPVGd6TlRVd056YzBNaTh4TkRRd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8YzIzNGQyZjIxMmNhMjAxMTlhM2FiMzA5N2JkMzUwZTQ1MTUwNjQwOWRmMTNkMDNjNDY4Mjk4ZWFiZDMzMTM4Zg","altText":"1440_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_10948767_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFHRXlMMmhsWmk4eE5UQTRPVGd6TlRZek9EZ3hOQzh4TWpnd1h6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8OGZiMDJhOWViNWRkYzQzZjk4NzliOWMxMzk2NzUzOTk1ZWJlNmI3Zjk5NmY0NmU0NTkxN2RmNmVmN2QzMTYwZQ","altText":"1280_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_10948767_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFEY3pMMmhtTmk4eE5UQTRPVGd6TlRnek5UUXlNaTh4TURJMFh6RXdPVFE0TnpZM1gwUkZMbXB3Wnd8ZDhkOGZlMDE1NDE1YWMyYWE3OGM5ZGEzZDg4MWI0YWE4MDMzNzFjODc3ZjQzYjNjZjU3MTliZDc2NDIzZmZmNw","altText":"1024_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_10948767_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0ODkyN3xpbWFnZS9qcGVnfGFETXlMMmhtWVM4eE5UQTRPVGd6TlRrMk5qUTVOQzgzTmpoZk1UQTVORGczTmpkZlJFVXVhbkJufGExNDU2YzI3ZTYzNDQ2YzE5NmU0OGMxNTA4YTI3Njg3MmZjNTcyNDA5NTViYzA0NzMzMTE1NDM4OGUwYTYwY2M","altText":"768_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_10948767_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjYwN3xpbWFnZS9qcGVnfGFEVXhMMmhpTnk4eE5UQTRPVGd6TmpFMk16RXdNaTgwT0RCZk1UQTVORGczTmpkZlJFVXVhbkJufDIxNmJhYmRkZGY1M2M0ZjE1NTQ3MTZhNjI1ZDZkNjgxNTI5YmJmZWViZTM2ZWY1YTI5MGUzODUzOWQyOTJjZDY","altText":"480_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_10948767_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDAxfGltYWdlL2pwZWd8YURrMEwyaGlNQzh4TlRBNE9UZ3pOak0xT1RjeE1DOHlNREJmTVRBNU5EZzNOamRmUkVVdWFuQm58MGVhNmM1ZWM3MTA2MzQyZjNkYTZjMmJmNGMzNjY0YzQxYjYxNWZkMDMwZDU4NGVhNTkwM2Y4NzdlNWMwMDA0Nw","altText":"200_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_10948767_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10948767-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTY2fGltYWdlL2pwZWd8YURNMEwyZzVaaTh4TlRBNE9UZ3pOamc0TXprNU9DOHhNakJmTVRBNU5EZzNOamRmUkVVdWFuQm58Njc2ZWQzZjRhYzY3MTM0MWFmNTg5YzA2MThlZWQzYWQ1MzUzODlmNWFmYTg4NzA1ZTY2NWEzZTAwM2JlYzhhOQ","altText":"120_10948767_DE","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_10948767_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDQ3NjV8aW1hZ2UvanBlZ3xhRFEwTDJnNU1DOHhOVEE0T1Rnek5EazFNRFk0Tmd8NjZmYjIxM2NiYjM1YTc4ZjI3OTc3YmUwMWU4ZWIyMTQzMWM4M2I3ZWZjOWNjODcyNTBjZDJmZDRkMjkwZDY0NA","altText":"","galleryIndex":4,"width":null,"description":"L = (pole no. – 1) x pin spacing + 5 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"10948767_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2601-3509","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2601-3509","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966243178","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":20.0,"numberPackageUnits":20.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 1.5 mm²; Pin spacing 11.5 mm; 9-pole; Push-in CAGE CLAMP®; 1,50 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60501631","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"CxsmXSAvg6AksAim-AB_yc","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}