[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2604-1102/000-023","name":"PCB terminal block; lever; 4 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; 4,00 mm²; green","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-1102_000-023","description":"<h2>PCB terminal block, 2604 Series, with 5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 2604-1102/000-023) makes connecting wires quick and easy. It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 400 V and can handle currents up to 32 A, making it suitable for high-load applications. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The dimensions are 12.4 x 20.7 x 19.2 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.2 mm² to 4 mm². It has one level. You can connect two potentials / two poles using the two clamping points. The green housing is made of polyamide (PA66) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins measure 0.8 x 1 mm in cross-section and 4 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzY2NDk4fGltYWdlL2pwZWd8YURReEwyZzNOQzh4TlRBNU16WXlOVGd4TlRBM01BfDA4MjEyMTg3NWFmZDhiOWMxNmQyODI1ZTI3NzI2OGVjMzY5MGZlMjc1Mjk5MDc1MGMyN2M0MjRhZTc5NzI5MGQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"12542803_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgxMjV8aW1hZ2UvanBlZ3xhR1k0TDJnMFlTOHhOVEE1TXpZeU56SXlOREE1TkM4eE5EUXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fGMwODJkZDM3YzdkZTNmMDIyMjA3M2NhMTcyOTlmYzU4MThlZjk2NWI0MGU3NWUxNjVmN2Q4OWExYzBjOTJkOGI","altText":"1440_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzOTh8aW1hZ2UvanBlZ3xhR000TDJnMU1TOHhOVEE1TXpZeU56UXlNRGN3TWk4eE1qZ3dYekV5TlRReU9EQXpYMFJGTG1wd1p3fGViOGQ5NzljN2RjOTAxY2QyNjJjZWZjZGFlMDRlZjI4Y2Q5N2QyNjNlZDA0MTRlNGJiZjRhNWMzZmQ1YTE4ZDY","altText":"1280_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTE1NHxpbWFnZS9qcGVnfGFEUTNMMmcxT1M4eE5UQTVNell5TnpZNE1qZzBOaTh4TURJMFh6RXlOVFF5T0RBelgwUkZMbXB3Wnd8YmM4YTNmOTFlMDYwMjEyNzI3YjllNjAzOGVhYWYyYjBiYTIxZGEzN2Y2NjM1YzZjNDdhY2RkMzI3MTA0NjM2ZA","altText":"1024_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDcwMXxpbWFnZS9qcGVnfGFESTVMMmhoWlM4eE5UQTVNell5T0RBME16STVOQzgzTmpoZk1USTFOREk0TUROZlJFVXVhbkJufDBiODllY2FmYjdhMjZlMjEzYzU3ZjM0NDI1NWQyYTBlZjU5MGU0MzVjODIwOTA4Y2M4MzBkMzJhYmY0MmQyYWM","altText":"768_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEwOXxpbWFnZS9qcGVnfGFHTTRMMmhpWlM4eE5UQTVNell5T0RVd01qQTBOaTgwT0RCZk1USTFOREk0TUROZlJFVXVhbkJufDM1YTczMDI3MGM0MWZhZmViZjRjZDI3MjMyZmE3MjA3MGQwMzQ2YTkyYTcyZDBiNDZlZjMwYWQxNDY3ODRjNDU","altText":"480_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_12542803_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMXxpbWFnZS9qcGVnfGFHVmpMMmd6TlM4eE5UQTVNell6TURJd05UazRNaTh4TWpCZk1USTFOREk0TUROZlJFVXVhbkJufDgyYjg0MjFkMWU4OTA0ZWZkZTAzZThiYTZlYjE4ZDU5ZDA5MTU5YzcxNTEwOTZiODA0NTk2YTk3NDM0YmZkMzA","altText":"120_12542803_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_12542803_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12542803_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12542803_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgxMjV8aW1hZ2UvanBlZ3xhR1k0TDJnMFlTOHhOVEE1TXpZeU56SXlOREE1TkM4eE5EUXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fGMwODJkZDM3YzdkZTNmMDIyMjA3M2NhMTcyOTlmYzU4MThlZjk2NWI0MGU3NWUxNjVmN2Q4OWExYzBjOTJkOGI","altText":"1440_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12542803_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzOTh8aW1hZ2UvanBlZ3xhR000TDJnMU1TOHhOVEE1TXpZeU56UXlNRGN3TWk4eE1qZ3dYekV5TlRReU9EQXpYMFJGTG1wd1p3fGViOGQ5NzljN2RjOTAxY2QyNjJjZWZjZGFlMDRlZjI4Y2Q5N2QyNjNlZDA0MTRlNGJiZjRhNWMzZmQ1YTE4ZDY","altText":"1280_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12542803_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTE1NHxpbWFnZS9qcGVnfGFEUTNMMmcxT1M4eE5UQTVNell5TnpZNE1qZzBOaTh4TURJMFh6RXlOVFF5T0RBelgwUkZMbXB3Wnd8YmM4YTNmOTFlMDYwMjEyNzI3YjllNjAzOGVhYWYyYjBiYTIxZGEzN2Y2NjM1YzZjNDdhY2RkMzI3MTA0NjM2ZA","altText":"1024_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12542803_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDcwMXxpbWFnZS9qcGVnfGFESTVMMmhoWlM4eE5UQTVNell5T0RBME16STVOQzgzTmpoZk1USTFOREk0TUROZlJFVXVhbkJufDBiODllY2FmYjdhMjZlMjEzYzU3ZjM0NDI1NWQyYTBlZjU5MGU0MzVjODIwOTA4Y2M4MzBkMzJhYmY0MmQyYWM","altText":"768_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12542803_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEwOXxpbWFnZS9qcGVnfGFHTTRMMmhpWlM4eE5UQTVNell5T0RVd01qQTBOaTgwT0RCZk1USTFOREk0TUROZlJFVXVhbkJufDM1YTczMDI3MGM0MWZhZmViZjRjZDI3MjMyZmE3MjA3MGQwMzQ2YTkyYTcyZDBiNDZlZjMwYWQxNDY3ODRjNDU","altText":"480_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12542803_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12542803_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMXxpbWFnZS9qcGVnfGFHVmpMMmd6TlM4eE5UQTVNell6TURJd05UazRNaTh4TWpCZk1USTFOREk0TUROZlJFVXVhbkJufDgyYjg0MjFkMWU4OTA0ZWZkZTAzZThiYTZlYjE4ZDU5ZDA5MTU5YzcxNTEwOTZiODA0NTk2YTk3NDM0YmZkMzA","altText":"120_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12542803_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzY2NDk4fGltYWdlL2pwZWd8YURReEwyZzNOQzh4TlRBNU16WXlOVGd4TlRBM01BfDA4MjEyMTg3NWFmZDhiOWMxNmQyODI1ZTI3NzI2OGVjMzY5MGZlMjc1Mjk5MDc1MGMyN2M0MjRhZTc5NzI5MGQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12542803_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQxfGltYWdlL2pwZWd8YURrNEwyZzFZeTh4TlRBNE9URTBOVFl4TURJM01DOHlNREJmTVRFeE5ERTVOekpmUlU0dWFuQm58YWVkMDJiNWVkYWY5NTFlYWYwYThhNGRiZjE1MzFmZGNhMmEzYTNjMDgyZGM1ODIyOGI1MDhiZWI4OGYxODAzMQ","altText":"200_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141972_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQxfGltYWdlL2pwZWd8YURrNEwyZzFZeTh4TlRBNE9URTBOVFl4TURJM01DOHlNREJmTVRFeE5ERTVOekpmUlU0dWFuQm58YWVkMDJiNWVkYWY5NTFlYWYwYThhNGRiZjE1MzFmZGNhMmEzYTNjMDgyZGM1ODIyOGI1MDhiZWI4OGYxODAzMQ","altText":"200_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141972_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEUTRMMmczTUM4eE5UQTRPVEUwTlRBNE5UazRNaTh4TkRRd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZmQwNDdjMWQ5YzU4MDBiNGJiM2E0MTU5MTI0Y2MwODU5ZWViNTljN2M0OTIyYTEwYWVmMDU5YTJmN2MzMzFjNQ","altText":"1440_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_11141972_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFETTNMMmcyWkM4eE5UQTRPVEUwTlRFMU1UVXhPQzh4TWpnd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8MzIzOTQ0Y2UyOGZjOWU5MzQ2NWMzOWQ0ZDI3MDA4ODAwZTc4ZTQ5ZTc1NmRkYmU3NzlkMjI3NmFiMTUzYTgxNg","altText":"1280_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_11141972_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEYzRMMmcyT1M4eE5UQTRPVEUwTlRJNE1qVTVNQzh4TURJMFh6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8YWYxYmJjMWI4MjM5OWY3YTlmNDMwOTMyNTcyY2M0YWYwNjBiOTY3OThkYjI4OThhZWFiNDcxZTY4YWU4ZmNlYg","altText":"1024_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_11141972_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEZGhMMmcyTmk4eE5UQTRPVEUwTlRNME9ERXlOaTgzTmpoZk1URXhOREU1TnpKZlJVNHVhbkJufGZjNTJkMDM5OGYwYzI1MmYwOGU5YTA3NWYzZTZlZWZmZTg1MTFkNTQ3MTNlMTE3ZjM3NTVmNDEzNzFlOGM4MzE","altText":"768_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_11141972_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU5MHxpbWFnZS9qcGVnfGFEWTVMMmcyTXk4eE5UQTRPVEUwTlRReE16WTJNaTgwT0RCZk1URXhOREU1TnpKZlJVNHVhbkJufDM3NWJiZDIzODA1YTZjYWYyMzliNWQwZTAyZmY2NDQzZGYyOTNlOGJiNjYyMTljYzYzNzhiNGFhMzdmMWYxYzA","altText":"480_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_11141972_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQxfGltYWdlL2pwZWd8YURrNEwyZzFZeTh4TlRBNE9URTBOVFl4TURJM01DOHlNREJmTVRFeE5ERTVOekpmUlU0dWFuQm58YWVkMDJiNWVkYWY5NTFlYWYwYThhNGRiZjE1MzFmZGNhMmEzYTNjMDgyZGM1ODIyOGI1MDhiZWI4OGYxODAzMQ","altText":"200_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141972_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQzfGltYWdlL2pwZWd8YURGakwyZzFNaTh4TlRBNE9URTBOVGt6TnprMU1DOHhNakJmTVRFeE5ERTVOekpmUlU0dWFuQm58NjMyODQ0YWIxZGRhOGMyYjU0OWFiY2NiMDQ5N2FkZjZmMWFjNGYxZWYyNWYwZDA4N2NhY2RlMzBlMGNhNDU5NQ","altText":"120_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_11141972_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA4MDJ8aW1hZ2UvanBlZ3xhRFF5TDJoak5pOHhOVEE0T1RFME5EWXlOekl6TUF8MmNiMWViMTJhNzZkNWU1MTMxY2EwODY5YjYzZWJiZWUwNjEwYzYyZDc5YjkwNDU0NjI1OTE0OWRjMTg0NjEwMA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"11141972_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEzfGltYWdlL2pwZWd8YUdZNUwyZzNZaTh4TlRFeE9EVTROVFUyTVRFeE9DOHlNREJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fGI1NGQ3MTJmNWMxMTliYzAwMDQ1MTVlMzIxNDYzMGMzZjZmZmMxMTgwZjBkOWEwODVkM2E5NzI0YjE3OTQwNTk","altText":"200_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEzfGltYWdlL2pwZWd8YUdZNUwyZzNZaTh4TlRFeE9EVTROVFUyTVRFeE9DOHlNREJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fGI1NGQ3MTJmNWMxMTliYzAwMDQ1MTVlMzIxNDYzMGMzZjZmZmMxMTgwZjBkOWEwODVkM2E5NzI0YjE3OTQwNTk","altText":"200_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFEWXdMMmhsWXk4eE5URXhPRFU0TkRNNE1UUTNNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTdlZTI3MjM3Y2FlYzEwMzM5ZDdiZWY2ODIzODZiMTMyODU2ZjExMDNmMTIwODEzZmE4NTQyZmFlYmRmMzFkMw","altText":"1440_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFEa3lMMmhsTWk4eE5URXhPRFU0TkRZME16WXhOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8OWUwNTc1NjkyNGI0NDM2NzU3YTA3ZjE2NTEwMmE2ZTU3MjRmYWY5NTM0MjY4ZGFhZjAyNzliNzNhNjcxZDZhNw","altText":"1280_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHTXhMMmhrWWk4eE5URXhPRFU0TkRnME1ESXlNaTh4TURJMFh6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8YmI2ZDFjZjdlZjZlNDc2Zjk1YTM1ODgwYjljZjgxYzRlMDE2ZWNkMTgxNGE3MDc2NzcwOTRhODdjNzJjYWUyNw","altText":"1024_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyN3xpbWFnZS9qcGVnfGFEUTRMMmc0WVM4eE5URXhPRFU0TlRFd01qTTJOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpPR0kzTWpBd01ESXdNR0kyWDBSRkxtcHdad3w4YTdhN2E5MDg3NWMyYTFjMjIxNGZhNTlhMGRlZmQyNGQ5MDQwZGI0NzUwMzE3NzZmNmMzOTU0YmRhOGY3MjFj","altText":"768_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg1OHxpbWFnZS9qcGVnfGFHUmlMMmc0TlM4eE5URXhPRFU0TlRJNU9EazNOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpPR0kzTWpBd01ESXdNR0kyWDBSRkxtcHdad3xiZjM0M2NjNDRjMGU5ODE1MmNkNTVjZDU2Yzg1NjQ5MTYxZmVlMzU5OWIyNWM0NmU0NjJmMTkzN2RjNTE5ZmJl","altText":"480_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEzfGltYWdlL2pwZWd8YUdZNUwyZzNZaTh4TlRFeE9EVTROVFUyTVRFeE9DOHlNREJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fGI1NGQ3MTJmNWMxMTliYzAwMDQ1MTVlMzIxNDYzMGMzZjZmZmMxMTgwZjBkOWEwODVkM2E5NzI0YjE3OTQwNTk","altText":"200_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg0fGltYWdlL2pwZWd8YURNeUwyZ3hPUzh4TlRFeE9EVTROak0wTnpVMU1DOHhNakJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fDIwMjM5ZTEzZjhmNzg1ODMzZTcyM2Q3N2NmMTZjY2Q3OGU2OTM3MjNjZGIxYjY2OTViMmYxN2RiNGE1OTgyYWE","altText":"120_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODU3MDZ8aW1hZ2UvanBlZ3xhRFpsTDJoaU1DOHhOVEV4T0RVNE16VTJNakkzTUF8YzNhYTNmYmY5MTcyMGM2OWE4ZDBiZDVlNzJiNTliMjRiYTU4NmUyZTVjNmFjOTBjNjdmM2M1MjUyNzdlNzY0Mw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12542803_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12542803_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzY0MzN8aW1hZ2UvanBlZ3xhR1U1TDJnd09TOHhOVEE1TXpZeU5qZzJNelkwTmk4eU1EQXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fDQxZjJjZDhmNDVhZGIwY2NkNTM4NTUzMTlhMThhZmI3Nzg1MWM3Y2E2OWE0MTM1NGRjYzYwYTNmN2JjYWYzMWE","altText":"2000_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_12542803_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTgxMjV8aW1hZ2UvanBlZ3xhR1k0TDJnMFlTOHhOVEE1TXpZeU56SXlOREE1TkM4eE5EUXdYekV5TlRReU9EQXpYMFJGTG1wd1p3fGMwODJkZDM3YzdkZTNmMDIyMjA3M2NhMTcyOTlmYzU4MThlZjk2NWI0MGU3NWUxNjVmN2Q4OWExYzBjOTJkOGI","altText":"1440_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_12542803_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMzOTh8aW1hZ2UvanBlZ3xhR000TDJnMU1TOHhOVEE1TXpZeU56UXlNRGN3TWk4eE1qZ3dYekV5TlRReU9EQXpYMFJGTG1wd1p3fGViOGQ5NzljN2RjOTAxY2QyNjJjZWZjZGFlMDRlZjI4Y2Q5N2QyNjNlZDA0MTRlNGJiZjRhNWMzZmQ1YTE4ZDY","altText":"1280_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_12542803_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTE1NHxpbWFnZS9qcGVnfGFEUTNMMmcxT1M4eE5UQTVNell5TnpZNE1qZzBOaTh4TURJMFh6RXlOVFF5T0RBelgwUkZMbXB3Wnd8YmM4YTNmOTFlMDYwMjEyNzI3YjllNjAzOGVhYWYyYjBiYTIxZGEzN2Y2NjM1YzZjNDdhY2RkMzI3MTA0NjM2ZA","altText":"1024_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_12542803_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDcwMXxpbWFnZS9qcGVnfGFESTVMMmhoWlM4eE5UQTVNell5T0RBME16STVOQzgzTmpoZk1USTFOREk0TUROZlJFVXVhbkJufDBiODllY2FmYjdhMjZlMjEzYzU3ZjM0NDI1NWQyYTBlZjU5MGU0MzVjODIwOTA4Y2M4MzBkMzJhYmY0MmQyYWM","altText":"768_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_12542803_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDEwOXxpbWFnZS9qcGVnfGFHTTRMMmhpWlM4eE5UQTVNell5T0RVd01qQTBOaTgwT0RCZk1USTFOREk0TUROZlJFVXVhbkJufDM1YTczMDI3MGM0MWZhZmViZjRjZDI3MjMyZmE3MjA3MGQwMzQ2YTkyYTcyZDBiNDZlZjMwYWQxNDY3ODRjNDU","altText":"480_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_12542803_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5OHxpbWFnZS9qcGVnfGFEQTFMMmhqWVM4eE5UQTVNell5T0RnNU5USTJNaTh5TURCZk1USTFOREk0TUROZlJFVXVhbkJufDRmNTc2ODZjZTAyYzVkYWNlZjM0NTE1MTM3ZjVkMWZlNzMxY2IzOGZjYjc3MzAzNGQzOGFmZTFhYWUxZmUxNmE","altText":"200_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_12542803_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-12542803-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAxMXxpbWFnZS9qcGVnfGFHVmpMMmd6TlM4eE5UQTVNell6TURJd05UazRNaTh4TWpCZk1USTFOREk0TUROZlJFVXVhbkJufDgyYjg0MjFkMWU4OTA0ZWZkZTAzZThiYTZlYjE4ZDU5ZDA5MTU5YzcxNTEwOTZiODA0NTk2YTk3NDM0YmZkMzA","altText":"120_12542803_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_12542803_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzY2NDk4fGltYWdlL2pwZWd8YURReEwyZzNOQzh4TlRBNU16WXlOVGd4TlRBM01BfDA4MjEyMTg3NWFmZDhiOWMxNmQyODI1ZTI3NzI2OGVjMzY5MGZlMjc1Mjk5MDc1MGMyN2M0MjRhZTc5NzI5MGQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"12542803_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQxfGltYWdlL2pwZWd8YURrNEwyZzFZeTh4TlRBNE9URTBOVFl4TURJM01DOHlNREJmTVRFeE5ERTVOekpmUlU0dWFuQm58YWVkMDJiNWVkYWY5NTFlYWYwYThhNGRiZjE1MzFmZGNhMmEzYTNjMDgyZGM1ODIyOGI1MDhiZWI4OGYxODAzMQ","altText":"200_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141972_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQxfGltYWdlL2pwZWd8YURrNEwyZzFZeTh4TlRBNE9URTBOVFl4TURJM01DOHlNREJmTVRFeE5ERTVOekpmUlU0dWFuQm58YWVkMDJiNWVkYWY5NTFlYWYwYThhNGRiZjE1MzFmZGNhMmEzYTNjMDgyZGM1ODIyOGI1MDhiZWI4OGYxODAzMQ","altText":"200_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141972_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEY3lMMmhpWmk4eE5UQTRPVEUwTkRneU16Z3pPQzh5TURBd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZjEyYWI3ZmRhODA4NDE5ZjJlZTk4ZWFjNTk1YzUwZTExZmVhZWE5ZWM2ZTJkNzI2Y2ZmYTI5MDM4MjIyZTZjMA","altText":"2000_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_11141972_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEUTRMMmczTUM4eE5UQTRPVEUwTlRBNE5UazRNaTh4TkRRd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8ZmQwNDdjMWQ5YzU4MDBiNGJiM2E0MTU5MTI0Y2MwODU5ZWViNTljN2M0OTIyYTEwYWVmMDU5YTJmN2MzMzFjNQ","altText":"1440_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_11141972_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFETTNMMmcyWkM4eE5UQTRPVEUwTlRFMU1UVXhPQzh4TWpnd1h6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8MzIzOTQ0Y2UyOGZjOWU5MzQ2NWMzOWQ0ZDI3MDA4ODAwZTc4ZTQ5ZTc1NmRkYmU3NzlkMjI3NmFiMTUzYTgxNg","altText":"1280_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_11141972_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEYzRMMmcyT1M4eE5UQTRPVEUwTlRJNE1qVTVNQzh4TURJMFh6RXhNVFF4T1RjeVgwVk9MbXB3Wnd8YWYxYmJjMWI4MjM5OWY3YTlmNDMwOTMyNTcyY2M0YWYwNjBiOTY3OThkYjI4OThhZWFiNDcxZTY4YWU4ZmNlYg","altText":"1024_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_11141972_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w1NjMwMXxpbWFnZS9qcGVnfGFEZGhMMmcyTmk4eE5UQTRPVEUwTlRNME9ERXlOaTgzTmpoZk1URXhOREU1TnpKZlJVNHVhbkJufGZjNTJkMDM5OGYwYzI1MmYwOGU5YTA3NWYzZTZlZWZmZTg1MTFkNTQ3MTNlMTE3ZjM3NTVmNDEzNzFlOGM4MzE","altText":"768_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_11141972_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzU5MHxpbWFnZS9qcGVnfGFEWTVMMmcyTXk4eE5UQTRPVEUwTlRReE16WTJNaTgwT0RCZk1URXhOREU1TnpKZlJVNHVhbkJufDM3NWJiZDIzODA1YTZjYWYyMzliNWQwZTAyZmY2NDQzZGYyOTNlOGJiNjYyMTljYzYzNzhiNGFhMzdmMWYxYzA","altText":"480_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_11141972_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTQxfGltYWdlL2pwZWd8YURrNEwyZzFZeTh4TlRBNE9URTBOVFl4TURJM01DOHlNREJmTVRFeE5ERTVOekpmUlU0dWFuQm58YWVkMDJiNWVkYWY5NTFlYWYwYThhNGRiZjE1MzFmZGNhMmEzYTNjMDgyZGM1ODIyOGI1MDhiZWI4OGYxODAzMQ","altText":"200_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_11141972_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11141972-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTQzfGltYWdlL2pwZWd8YURGakwyZzFNaTh4TlRBNE9URTBOVGt6TnprMU1DOHhNakJmTVRFeE5ERTVOekpmUlU0dWFuQm58NjMyODQ0YWIxZGRhOGMyYjU0OWFiY2NiMDQ5N2FkZjZmMWFjNGYxZWYyNWYwZDA4N2NhY2RlMzBlMGNhNDU5NQ","altText":"120_11141972_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_11141972_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNzA4MDJ8aW1hZ2UvanBlZ3xhRFF5TDJoak5pOHhOVEE0T1RFME5EWXlOekl6TUF8MmNiMWViMTJhNzZkNWU1MTMxY2EwODY5YjYzZWJiZWUwNjEwYzYyZDc5YjkwNDU0NjI1OTE0OWRjMTg0NjEwMA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"11141972_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEzfGltYWdlL2pwZWd8YUdZNUwyZzNZaTh4TlRFeE9EVTROVFUyTVRFeE9DOHlNREJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fGI1NGQ3MTJmNWMxMTliYzAwMDQ1MTVlMzIxNDYzMGMzZjZmZmMxMTgwZjBkOWEwODVkM2E5NzI0YjE3OTQwNTk","altText":"200_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEzfGltYWdlL2pwZWd8YUdZNUwyZzNZaTh4TlRFeE9EVTROVFUyTVRFeE9DOHlNREJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fGI1NGQ3MTJmNWMxMTliYzAwMDQ1MTVlMzIxNDYzMGMzZjZmZmMxMTgwZjBkOWEwODVkM2E5NzI0YjE3OTQwNTk","altText":"200_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHWXhMMmhtTXk4eE5URXhPRFU0TkRFeE9UTXlOaTh5TURBd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTRiMmM5NjUwODhjNmNiZGI0NzVjMzZkN2UwYWNlMjU3MDJkZmY1YTYxNDRhYjlkN2EyZGE2ZDZlZjI3YjY2MA","altText":"2000_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFEWXdMMmhsWXk4eE5URXhPRFU0TkRNNE1UUTNNQzh4TkRRd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8MTdlZTI3MjM3Y2FlYzEwMzM5ZDdiZWY2ODIzODZiMTMyODU2ZjExMDNmMTIwODEzZmE4NTQyZmFlYmRmMzFkMw","altText":"1440_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFEa3lMMmhsTWk4eE5URXhPRFU0TkRZME16WXhOQzh4TWpnd1h6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8OWUwNTc1NjkyNGI0NDM2NzU3YTA3ZjE2NTEwMmE2ZTU3MjRmYWY5NTM0MjY4ZGFhZjAyNzliNzNhNjcxZDZhNw","altText":"1280_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTMyNHxpbWFnZS9qcGVnfGFHTXhMMmhrWWk4eE5URXhPRFU0TkRnME1ESXlNaTh4TURJMFh6QXlNREF3TURCak1EQXdNemhpTnpJd01EQXlNREJpTmw5RVJTNXFjR2N8YmI2ZDFjZjdlZjZlNDc2Zjk1YTM1ODgwYjljZjgxYzRlMDE2ZWNkMTgxNGE3MDc2NzcwOTRhODdjNzJjYWUyNw","altText":"1024_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMyN3xpbWFnZS9qcGVnfGFEUTRMMmc0WVM4eE5URXhPRFU0TlRFd01qTTJOaTgzTmpoZk1ESXdNREF3TUdNd01EQXpPR0kzTWpBd01ESXdNR0kyWDBSRkxtcHdad3w4YTdhN2E5MDg3NWMyYTFjMjIxNGZhNTlhMGRlZmQyNGQ5MDQwZGI0NzUwMzE3NzZmNmMzOTU0YmRhOGY3MjFj","altText":"768_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjg1OHxpbWFnZS9qcGVnfGFHUmlMMmc0TlM4eE5URXhPRFU0TlRJNU9EazNOQzgwT0RCZk1ESXdNREF3TUdNd01EQXpPR0kzTWpBd01ESXdNR0kyWDBSRkxtcHdad3xiZjM0M2NjNDRjMGU5ODE1MmNkNTVjZDU2Yzg1NjQ5MTYxZmVlMzU5OWIyNWM0NmU0NjJmMTkzN2RjNTE5ZmJl","altText":"480_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjEzfGltYWdlL2pwZWd8YUdZNUwyZzNZaTh4TlRFeE9EVTROVFUyTVRFeE9DOHlNREJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fGI1NGQ3MTJmNWMxMTliYzAwMDQ1MTVlMzIxNDYzMGMzZjZmZmMxMTgwZjBkOWEwODVkM2E5NzI0YjE3OTQwNTk","altText":"200_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c00038b72000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDg0fGltYWdlL2pwZWd8YURNeUwyZ3hPUzh4TlRFeE9EVTROak0wTnpVMU1DOHhNakJmTURJd01EQXdNR013TURBek9HSTNNakF3TURJd01HSTJYMFJGTG1wd1p3fDIwMjM5ZTEzZjhmNzg1ODMzZTcyM2Q3N2NmMTZjY2Q3OGU2OTM3MjNjZGIxYjY2OTViMmYxN2RiNGE1OTgyYWE","altText":"120_0200000c00038b72000200b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000c00038b72000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODU3MDZ8aW1hZ2UvanBlZ3xhRFpsTDJoaU1DOHhOVEV4T0RVNE16VTJNakkzTUF8YzNhYTNmYmY5MTcyMGM2OWE4ZDBiZDVlNzJiNTliMjRiYTU4NmUyZTVjNmFjOTBjNjdmM2M1MjUyNzdlNzY0Mw","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000c00038b72000200b6_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2604-1102/000-023","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-1102_000-023","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966315707","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":200.0,"numberPackageUnits":200.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 4 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; 4,00 mm²; green","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60515261","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0033.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaE9TOW9NV1V2TVRBME1qa3pPVGN3TkRFeE9ESXVjRzVufDY3NzRhOWE1MmI2NWQ2YzViYWM0YWM2MWY0NWYwZTc0YjU5ODQ5NThhNDA3OGQ3NTg5MTk4YTU2OTU3ZmJhMDQ","altText":"green","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}