[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2604-1304/000-004","name":"PCB terminal block; lever; 4 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; black","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-1304_000-004","description":"<h2>PCB terminal block, 2604 Series, black</h2><br/><br/>Our PCB terminal block (item number 2604-1304/000-004) makes connections quick and easy. It is perfect for custom installations with different mounting types. Our PCB terminal block is rated for 1000 V and is designed for use with a rated current of up to 32 A. It is therefore suitable for high-load applications. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 29.9 x 20.7 x 19.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 4 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points on one level. The contacts are made of electrolytic copper (ECu), the black housing is made of polyamide (PA66) for insulation, and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. A lever is used to operate this PCB terminal block. The PCB terminal block is designed for THT soldering. Insert the conductor into the board at an angle of 0°.. The solder pins, which are 0.8 x 1 mm in cross-section and 4 mm long, are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk4OTJ8aW1hZ2UvanBlZ3xhRGhsTDJnd05TOHhOVEE0TVRrMU5EVXdPRGd6TUF8Y2ExYTFmOTZjODBhOTU1OGIzMGU5NzBlMGE0Y2RkYjgzYmFiY2Q2ZTE0ZjNhOGFiYWY3ZjU5ZTYwZTQwMTJiZQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHTXhMMmcyTlM4eE5UQTRNVGsxTlRJMk1qUTVOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8M2RmZTRiZTIyYmQ3YTgxMGJjY2Y3MGJiNDYzMDVkYjFmYzg2ZmJlNzQ3ZDk3NTYyZDkzOTAxMzgyMDE2MmM5MQ","altText":"1440_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHSm1MMmcyT0M4eE5UQTRNVGsxTlRNeU9EQXpNQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8ZDUwY2Q2YmIzNGViOTVlMmYwZmE4YmIxODRkMWEwNDQwZDI3YzQ2ZmE2MDg5Mzg2YzQ2ZjA2ZTQ0ZmU0NmIwYg","altText":"1280_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTRNVGsxTlRRMU9URXdNaTh4TURJMFh6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MmI5MmQzN2FmYzBmZGRlNDVkNzY5OTQzZjBmYWZmN2QzOTQ2MTViMzlhZTkzM2RmYTlmOTdmODU1MWI2ZWZlOA","altText":"1024_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHWTNMMmczTWk4eE5UQTRNVGsxTlRZeU1qazBNaTgzTmpoZk1ESXdNREF3TUdFd01EQXdPRFF3WWpBd01EUXdNR0kyWDBSRkxtcHdad3xjM2FlMzZjYzcwYjU0NGJiN2FmMGNiYmU2YmY2MWY1MjU5MzMwNDRjMzhhYzUwODA0OWU1Njc4MTM5ZjZmNDhj","altText":"768_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzOXxpbWFnZS9qcGVnfGFHSTNMMmczTmk4eE5UQTRNVGsxTlRjMU5EQXhOQzgwT0RCZk1ESXdNREF3TUdFd01EQXdPRFF3WWpBd01EUXdNR0kyWDBSRkxtcHdad3wyZWEyOTFhZmRhZGRhN2RmZTUzZWQxYjEyMWRhYzhlNTEwNjdiNzhmNzgxMDk1NzliOThmODI1OGJjNmEwNDI0","altText":"480_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzIyfGltYWdlL2pwZWd8YURBeEwyaGpaaTh4TlRBNE1UazFOakl4TWpjMk5pOHhNakJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDk4NGU5MDE1MDQxZDBjZTRlNGU3OWZjYmE5MTBjMTJiOTQxMjUyMTYyZTVlZjUyMWQ5MjRmMWQ0MTdmNmEyMTk","altText":"120_0200000a0000840b000400b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHTXhMMmcyTlM4eE5UQTRNVGsxTlRJMk1qUTVOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8M2RmZTRiZTIyYmQ3YTgxMGJjY2Y3MGJiNDYzMDVkYjFmYzg2ZmJlNzQ3ZDk3NTYyZDkzOTAxMzgyMDE2MmM5MQ","altText":"1440_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHSm1MMmcyT0M4eE5UQTRNVGsxTlRNeU9EQXpNQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8ZDUwY2Q2YmIzNGViOTVlMmYwZmE4YmIxODRkMWEwNDQwZDI3YzQ2ZmE2MDg5Mzg2YzQ2ZjA2ZTQ0ZmU0NmIwYg","altText":"1280_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTRNVGsxTlRRMU9URXdNaTh4TURJMFh6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MmI5MmQzN2FmYzBmZGRlNDVkNzY5OTQzZjBmYWZmN2QzOTQ2MTViMzlhZTkzM2RmYTlmOTdmODU1MWI2ZWZlOA","altText":"1024_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHWTNMMmczTWk4eE5UQTRNVGsxTlRZeU1qazBNaTgzTmpoZk1ESXdNREF3TUdFd01EQXdPRFF3WWpBd01EUXdNR0kyWDBSRkxtcHdad3xjM2FlMzZjYzcwYjU0NGJiN2FmMGNiYmU2YmY2MWY1MjU5MzMwNDRjMzhhYzUwODA0OWU1Njc4MTM5ZjZmNDhj","altText":"768_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzOXxpbWFnZS9qcGVnfGFHSTNMMmczTmk4eE5UQTRNVGsxTlRjMU5EQXhOQzgwT0RCZk1ESXdNREF3TUdFd01EQXdPRFF3WWpBd01EUXdNR0kyWDBSRkxtcHdad3wyZWEyOTFhZmRhZGRhN2RmZTUzZWQxYjEyMWRhYzhlNTEwNjdiNzhmNzgxMDk1NzliOThmODI1OGJjNmEwNDI0","altText":"480_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzIyfGltYWdlL2pwZWd8YURBeEwyaGpaaTh4TlRBNE1UazFOakl4TWpjMk5pOHhNakJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDk4NGU5MDE1MDQxZDBjZTRlNGU3OWZjYmE5MTBjMTJiOTQxMjUyMTYyZTVlZjUyMWQ5MjRmMWQ0MTdmNmEyMTk","altText":"120_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk4OTJ8aW1hZ2UvanBlZ3xhRGhsTDJnd05TOHhOVEE0TVRrMU5EVXdPRGd6TUF8Y2ExYTFmOTZjODBhOTU1OGIzMGU5NzBlMGE0Y2RkYjgzYmFiY2Q2ZTE0ZjNhOGFiYWY3ZjU5ZTYwZTQwMTJiZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEbG1MMmcwTVM4eE5UQTNNelU1TlRnMU1EYzRNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8MmNlNjlmMDE4YmE2ZTRkNjcwZTRkMTIxNGMyMDZkNmM4ZDE4MWUyMzFkNjdiYWRlZjNkNTQ0OThhMjg0MDYyNw","altText":"1440_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFHVXdMMmd6WkM4eE5UQTNNelU1TlRrNE1UZzFOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8OWY4ZDBiZDMxNDJhOTdhYTAxZWQ3MDUyODIxMDA5MGQzMDEwYjk1NzFlNjJiYjIzMjM2NTBmYmY0YmE0MTVmNA","altText":"1280_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEZzRMMmd4TUM4eE5UQTNNelU1TmpFM09EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8NDcwNzY0YTM5YWY5N2NiZDczNmQ4ODMzNGY0YWE3ZDA3ZDkyMGUwMTJjMGM1MmU3ZjA2ODY5MWM3ZTRjZGU0ZQ","altText":"1024_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEazRMMmd4TXk4eE5UQTNNelU1TmpJME16azVPQzgzTmpoZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3xjNmQ0YWNmNWNkNmU1YWVmMzQ2YmI5NTc0ZWUzMmZiYjJmNTQyZmY4NTY2NDlmMTZmMDRlYmJiMmI1YzBlNDgy","altText":"768_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU1M3xpbWFnZS9qcGVnfGFEWTNMMmd4WkM4eE5UQTNNelU1TmpVd05qRTBNaTgwT0RCZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3w4N2Q0MTIwNDVhZTNlZWQwMjY0YjQwNmQzYjViNTZiNjFjOGZmNjBhNjkwOWQ1ZDc2OWJiYmJlOWQ4MTIwMTMy","altText":"480_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzExfGltYWdlL2pwZWd8YURNeUwyZzNZUzh4TlRBM016VTVOekUyTVRVd01pOHhNakJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDZkYWQ1NWM5YzhjNjk3YmUyNTg4NTA0NzczMDFmODNmNmM4MTVkOWEwZjljODBhZDRkZDU4ZjM5MjY4MjQ0NDk","altText":"120_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk3Nzl8aW1hZ2UvanBlZ3xhR05rTDJnMVl5OHhOVEEzTXpVNU5UQTJORE0xTUF8MDkwYWE3YjliMTVmNzAwN2E1MzVjNDdlOWIwOTI5OWE3NTYzYTBlNmJiMDk4ZDUzOTNkZDg0NTA3MDQxOTgyOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3fGltYWdlL2pwZWd8YURZMUwyaGtaUzh4TlRBMk56WTROakEzTmpRME5pOHlNREJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fDc5Y2JhMjZkYjA1OWMzNmRjZDFjYjY5NjlmMjAzMWE4OGYyODNiZjMyMGMyNTdiNjExYjQ2MGE0Yzc5NWNhMTI","altText":"200_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3fGltYWdlL2pwZWd8YURZMUwyaGtaUzh4TlRBMk56WTROakEzTmpRME5pOHlNREJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fDc5Y2JhMjZkYjA1OWMzNmRjZDFjYjY5NjlmMjAzMWE4OGYyODNiZjMyMGMyNTdiNjExYjQ2MGE0Yzc5NWNhMTI","altText":"200_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFEa3pMMmd5TWk4eE5UQTJOelk0TkRjMk5UY3lOaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8NDdhYzJmNTNiMTk0YmU5MTg2OGIwN2JjMmFiOWI1ZjY5MmU1ZjcwYTg0OTczYmU2OWNkZTkyMDA0YWExNjkxZA","altText":"1440_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFEWXpMMmd5T1M4eE5UQTJOelk0TkRrMk1qTXpOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8ZjhmNzdjMWMxMTkyOTljOTdjOTJlMjgzZmUyMjBiYWVhNWYwY2Y2MjBjMDA5ZjBhMTkxMzQ2MjZmOWIwZGIyYw","altText":"1280_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFHTmpMMmczTnk4eE5UQTJOelk0TlRFMU9EazBNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8ZGNhOGRlYWI2ZTRkYTE5YThkYjZjYzgzNzUyYzM5MGMzNTNmZGM0ZTkzZjdhODhjMWY4NTkxMWRlZTA4ZDIyYg","altText":"1024_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk2NXxpbWFnZS9qcGVnfGFEQXlMMmc0TlM4eE5UQTJOelk0TlRVeE9UTTVNQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOV1JpTlRBd01ETXdNR0kyWDBSRkxtcHdad3w1OWZmMTJjOWFjNzEzODAyMzIzNDNkNWZiZmRhZTc5YzI0MmRjZWQ4MzJhNjBlNjRjNWU1MWY1Mjc5ZWU2YWVh","altText":"768_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFESmhMMmc0WXk4eE5UQTJOelk0TlRjME9EYzJOaTgwT0RCZk1ESXdNREF3TVRBd01EQXlOV1JpTlRBd01ETXdNR0kyWDBSRkxtcHdad3wxYzRiZDU2NGQ3YzNlMWRmM2JiZmIwNTIwZTBhYTkxNmE1NjhmOThhZTRhYzEzNjRmOWU5MWZiMTcwNWYzNjE4","altText":"480_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3fGltYWdlL2pwZWd8YURZMUwyaGtaUzh4TlRBMk56WTROakEzTmpRME5pOHlNREJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fDc5Y2JhMjZkYjA1OWMzNmRjZDFjYjY5NjlmMjAzMWE4OGYyODNiZjMyMGMyNTdiNjExYjQ2MGE0Yzc5NWNhMTI","altText":"200_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIyfGltYWdlL2pwZWd8YUROakwyaG1PUzh4TlRBMk56WTROamd6TURFeE1DOHhNakJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fGExM2FjZGUyN2YyYjIxZThkMzdhMzk3ZGI3YzRhNTUxMTdjOGQyYzllNDhiM2RiNmQ4ZTMxOTQ2ZGRiNWE1YWI","altText":"120_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODc2NzN8aW1hZ2UvanBlZ3xhR00wTDJnME55OHhOVEEyTnpZNE16Y3hOekUxTUF8MzUwY2VjYjZiZjA5OWJhZTM1Njk0NjZhZThjY2M3NjA0ZDhiNjhjMmI2ODAzNmMxNjdkOWM0MzY5NGEzNmQzNg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEQXlMMmcyTWk4eE5UQTRNVGsxTlRFek1UUXlNaTh5TURBd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MDg5MmU5MDRjNDQ1OGQzOWE3ZGQwNThkNzAwZmJmNGJjODU2NGU3ODMzZGVmYmEwMjIzYmRjMmQzNzBjYTY0Mg","altText":"2000_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHTXhMMmcyTlM4eE5UQTRNVGsxTlRJMk1qUTVOQzh4TkRRd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8M2RmZTRiZTIyYmQ3YTgxMGJjY2Y3MGJiNDYzMDVkYjFmYzg2ZmJlNzQ3ZDk3NTYyZDkzOTAxMzgyMDE2MmM5MQ","altText":"1440_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHSm1MMmcyT0M4eE5UQTRNVGsxTlRNeU9EQXpNQzh4TWpnd1h6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8ZDUwY2Q2YmIzNGViOTVlMmYwZmE4YmIxODRkMWEwNDQwZDI3YzQ2ZmE2MDg5Mzg2YzQ2ZjA2ZTQ0ZmU0NmIwYg","altText":"1280_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFEZGxMMmcyWXk4eE5UQTRNVGsxTlRRMU9URXdNaTh4TURJMFh6QXlNREF3TURCaE1EQXdNRGcwTUdJd01EQTBNREJpTmw5RVJTNXFjR2N8MmI5MmQzN2FmYzBmZGRlNDVkNzY5OTQzZjBmYWZmN2QzOTQ2MTViMzlhZTkzM2RmYTlmOTdmODU1MWI2ZWZlOA","altText":"1024_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTc1MHxpbWFnZS9qcGVnfGFHWTNMMmczTWk4eE5UQTRNVGsxTlRZeU1qazBNaTgzTmpoZk1ESXdNREF3TUdFd01EQXdPRFF3WWpBd01EUXdNR0kyWDBSRkxtcHdad3xjM2FlMzZjYzcwYjU0NGJiN2FmMGNiYmU2YmY2MWY1MjU5MzMwNDRjMzhhYzUwODA0OWU1Njc4MTM5ZjZmNDhj","altText":"768_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzEzOXxpbWFnZS9qcGVnfGFHSTNMMmczTmk4eE5UQTRNVGsxTlRjMU5EQXhOQzgwT0RCZk1ESXdNREF3TUdFd01EQXdPRFF3WWpBd01EUXdNR0kyWDBSRkxtcHdad3wyZWEyOTFhZmRhZGRhN2RmZTUzZWQxYjEyMWRhYzhlNTEwNjdiNzhmNzgxMDk1NzliOThmODI1OGJjNmEwNDI0","altText":"480_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM5fGltYWdlL2pwZWd8YUdJMUwyZzNPUzh4TlRBNE1UazFOVGd4T1RVMU1DOHlNREJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDY3Mjg4YTljOWNiYTMxZDBjNDA4YWIwOWIyNDBhNThlZGQ3NGViYThiMzBkY2ZhZTU1OTQ5OWIxNDc3ZTMxNzE","altText":"200_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a0000840b000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzIyfGltYWdlL2pwZWd8YURBeEwyaGpaaTh4TlRBNE1UazFOakl4TWpjMk5pOHhNakJmTURJd01EQXdNR0V3TURBd09EUXdZakF3TURRd01HSTJYMFJGTG1wd1p3fDk4NGU5MDE1MDQxZDBjZTRlNGU3OWZjYmE5MTBjMTJiOTQxMjUyMTYyZTVlZjUyMWQ5MjRmMWQ0MTdmNmEyMTk","altText":"120_0200000a0000840b000400b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODk4OTJ8aW1hZ2UvanBlZ3xhRGhsTDJnd05TOHhOVEE0TVRrMU5EVXdPRGd6TUF8Y2ExYTFmOTZjODBhOTU1OGIzMGU5NzBlMGE0Y2RkYjgzYmFiY2Q2ZTE0ZjNhOGFiYWY3ZjU5ZTYwZTQwMTJiZQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a0000840b000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEbG1MMmcwTVM4eE5UQTNNelU1TlRnMU1EYzRNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8MmNlNjlmMDE4YmE2ZTRkNjcwZTRkMTIxNGMyMDZkNmM4ZDE4MWUyMzFkNjdiYWRlZjNkNTQ0OThhMjg0MDYyNw","altText":"1440_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFHVXdMMmd6WkM4eE5UQTNNelU1TlRrNE1UZzFOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8OWY4ZDBiZDMxNDJhOTdhYTAxZWQ3MDUyODIxMDA5MGQzMDEwYjk1NzFlNjJiYjIzMjM2NTBmYmY0YmE0MTVmNA","altText":"1280_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEZzRMMmd4TUM4eE5UQTNNelU1TmpFM09EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8NDcwNzY0YTM5YWY5N2NiZDczNmQ4ODMzNGY0YWE3ZDA3ZDkyMGUwMTJjMGM1MmU3ZjA2ODY5MWM3ZTRjZGU0ZQ","altText":"1024_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEazRMMmd4TXk4eE5UQTNNelU1TmpJME16azVPQzgzTmpoZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3xjNmQ0YWNmNWNkNmU1YWVmMzQ2YmI5NTc0ZWUzMmZiYjJmNTQyZmY4NTY2NDlmMTZmMDRlYmJiMmI1YzBlNDgy","altText":"768_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU1M3xpbWFnZS9qcGVnfGFEWTNMMmd4WkM4eE5UQTNNelU1TmpVd05qRTBNaTgwT0RCZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3w4N2Q0MTIwNDVhZTNlZWQwMjY0YjQwNmQzYjViNTZiNjFjOGZmNjBhNjkwOWQ1ZDc2OWJiYmJlOWQ4MTIwMTMy","altText":"480_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzExfGltYWdlL2pwZWd8YURNeUwyZzNZUzh4TlRBM016VTVOekUyTVRVd01pOHhNakJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDZkYWQ1NWM5YzhjNjk3YmUyNTg4NTA0NzczMDFmODNmNmM4MTVkOWEwZjljODBhZDRkZDU4ZjM5MjY4MjQ0NDk","altText":"120_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk3Nzl8aW1hZ2UvanBlZ3xhR05rTDJnMVl5OHhOVEEzTXpVNU5UQTJORE0xTUF8MDkwYWE3YjliMTVmNzAwN2E1MzVjNDdlOWIwOTI5OWE3NTYzYTBlNmJiMDk4ZDUzOTNkZDg0NTA3MDQxOTgyOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3fGltYWdlL2pwZWd8YURZMUwyaGtaUzh4TlRBMk56WTROakEzTmpRME5pOHlNREJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fDc5Y2JhMjZkYjA1OWMzNmRjZDFjYjY5NjlmMjAzMWE4OGYyODNiZjMyMGMyNTdiNjExYjQ2MGE0Yzc5NWNhMTI","altText":"200_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3fGltYWdlL2pwZWd8YURZMUwyaGtaUzh4TlRBMk56WTROakEzTmpRME5pOHlNREJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fDc5Y2JhMjZkYjA1OWMzNmRjZDFjYjY5NjlmMjAzMWE4OGYyODNiZjMyMGMyNTdiNjExYjQ2MGE0Yzc5NWNhMTI","altText":"200_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFERTBMMmd4WWk4eE5UQTJOelk0TkRVd016VTRNaTh5TURBd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8MmJhNGVkMDE4MzRiZjZjM2E0NjczYmU4YTBlMDllZDE1Y2FlNzJkNWU3M2QxNDRkMTY1NTlmMTY0MzEyNmI4Yw","altText":"2000_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFEa3pMMmd5TWk4eE5UQTJOelk0TkRjMk5UY3lOaTh4TkRRd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8NDdhYzJmNTNiMTk0YmU5MTg2OGIwN2JjMmFiOWI1ZjY5MmU1ZjcwYTg0OTczYmU2OWNkZTkyMDA0YWExNjkxZA","altText":"1440_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFEWXpMMmd5T1M4eE5UQTJOelk0TkRrMk1qTXpOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8ZjhmNzdjMWMxMTkyOTljOTdjOTJlMjgzZmUyMjBiYWVhNWYwY2Y2MjBjMDA5ZjBhMTkxMzQ2MjZmOWIwZGIyYw","altText":"1280_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTkyNXxpbWFnZS9qcGVnfGFHTmpMMmczTnk4eE5UQTJOelk0TlRFMU9EazBNaTh4TURJMFh6QXlNREF3TURFd01EQXdNalZrWWpVd01EQXpNREJpTmw5RVJTNXFjR2N8ZGNhOGRlYWI2ZTRkYTE5YThkYjZjYzgzNzUyYzM5MGMzNTNmZGM0ZTkzZjdhODhjMWY4NTkxMWRlZTA4ZDIyYg","altText":"1024_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk2NXxpbWFnZS9qcGVnfGFEQXlMMmc0TlM4eE5UQTJOelk0TlRVeE9UTTVNQzgzTmpoZk1ESXdNREF3TVRBd01EQXlOV1JpTlRBd01ETXdNR0kyWDBSRkxtcHdad3w1OWZmMTJjOWFjNzEzODAyMzIzNDNkNWZiZmRhZTc5YzI0MmRjZWQ4MzJhNjBlNjRjNWU1MWY1Mjc5ZWU2YWVh","altText":"768_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzI5OXxpbWFnZS9qcGVnfGFESmhMMmc0WXk4eE5UQTJOelk0TlRjME9EYzJOaTgwT0RCZk1ESXdNREF3TVRBd01EQXlOV1JpTlRBd01ETXdNR0kyWDBSRkxtcHdad3wxYzRiZDU2NGQ3YzNlMWRmM2JiZmIwNTIwZTBhYTkxNmE1NjhmOThhZTRhYzEzNjRmOWU5MWZiMTcwNWYzNjE4","altText":"480_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY3fGltYWdlL2pwZWd8YURZMUwyaGtaUzh4TlRBMk56WTROakEzTmpRME5pOHlNREJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fDc5Y2JhMjZkYjA1OWMzNmRjZDFjYjY5NjlmMjAzMWE4OGYyODNiZjMyMGMyNTdiNjExYjQ2MGE0Yzc5NWNhMTI","altText":"200_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200001000025db5000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjIyfGltYWdlL2pwZWd8YUROakwyaG1PUzh4TlRBMk56WTROamd6TURFeE1DOHhNakJmTURJd01EQXdNVEF3TURBeU5XUmlOVEF3TURNd01HSTJYMFJGTG1wd1p3fGExM2FjZGUyN2YyYjIxZThkMzdhMzk3ZGI3YzRhNTUxMTdjOGQyYzllNDhiM2RiNmQ4ZTMxOTQ2ZGRiNWE1YWI","altText":"120_0200001000025db5000300b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200001000025db5000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxODc2NzN8aW1hZ2UvanBlZ3xhR00wTDJnME55OHhOVEEyTnpZNE16Y3hOekUxTUF8MzUwY2VjYjZiZjA5OWJhZTM1Njk0NjZhZThjY2M3NjA0ZDhiNjhjMmI2ODAzNmMxNjdkOWM0MzY5NGEzNmQzNg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200001000025db5000300b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2604-1304/000-004","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-1304_000-004","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966477313","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":70.0,"numberPackageUnits":70.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 4 mm²; Pin spacing 7.5 mm; 4-pole; Push-in CAGE CLAMP®; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60545701","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}