[
{
"id": "details",
"label":"Data",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2604-1506","name":"PCB terminal block; lever; 4 mm²; Pin spacing 11.5 mm; 6-pole; Push-in CAGE CLAMP®; gray","url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-1506","description":"<h2>PCB terminal block, 2604 Series, with 11.5 mm pin spacing</h2><br/><br/>This PCB terminal block (item number 2604-1506) is designed for quick and easy connections. It offers the flexibility needed for different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 1000 V and a rated current of 32 A, making it suitable for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 9 mm and 11 mm. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 64.9 x 20.7 x 19.2 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 4 mm². It has one level. Six potentials can connect six poles using the six clamping points The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the gray housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces. A lever is used to operate this PCB terminal block. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 0° angle.. The solder pins measure 0.8 x 1 mm in cross-section and 4 mm in length and are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE2NTJ8aW1hZ2UvanBlZ3xhREptTDJnMFlTOHhOVEEyTnpZd09UYzVNalUwTWd8OGJiMzc1YzgxY2UxMmVkYTQ1Y2EyNGRkYzJjMWMwNjI5ZmY0ZDM4OGNjN2VkNWE5ZDZhYzNiMGFkZTliZjhmMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEbG1MMmhpWmk4eE5UQTJOell4TURNNE1qTTJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8N2Y4Mzg0M2Q2MzAwOTU3ZGU0MDA1NmUwZTYwMGRmMWJiYTY2MDYzNTUxNGI1MTk0NTAxMGMzNDQxYjEyY2VkMw","altText":"1440_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEbGtMMmhqTWk4eE5UQTJOell4TURRME56a3dNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NWU5Nzk1OTkxZWY4NTJjNjg2YjhiMTJjMGUxYjA5OWM2YWI5ODA1NTYyMjZmZTdhNWNiOGZlNWQwYzQ3ODdjNw","altText":"1280_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEQTFMMmhqTmk4eE5UQTJOell4TURVME5qSXdOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8ODVmYTc2Y2IzNmM5MzAwNDdjNGM4NjVjY2JkMTZiYjNlM2EyYjUxZGQ2ZDRkMGFhMWIxNTg1Zjk5MGE2ODNkOA","altText":"1024_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5N3xpbWFnZS9qcGVnfGFHUTFMMmhqWXk4eE5UQTJOell4TURjME1qZ3hOQzgzTmpoZk1ESXdNREF3TUdFd01EQXdPR014TXpBd01ETXdNR0kyWDBSRkxtcHdad3w2NzkxZTI4M2ViNjEzZjcwMWYwMjc5Yzg4ODQyZWRiOWNhZDhiYjRhODA1YmIwYjY3NDUwM2FmYjA4MDA1ZTI4","altText":"768_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3OXxpbWFnZS9qcGVnfGFEazFMMmhrTUM4eE5UQTJOell4TURnM016ZzROaTgwT0RCZk1ESXdNREF3TUdFd01EQXdPR014TXpBd01ETXdNR0kyWDBSRkxtcHdad3xkY2VlMGU3MzVhYjIyYTFjMWU2MjBlOGY2MDQ1ZjE2ZTQ3ZTVjNzg3ZDBhZWExZDdiZjMxYjhmMDgxNjk4YjY0","altText":"480_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM3fGltYWdlL2pwZWd8YUdNNUwyaGtOaTh4TlRBMk56WXhNVE0yTlRRd05pOHhNakJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBiMTFiYzU4ZWVmZGNkNDAzMjIzMmYwOTVhNzc1ODMwMzQ3MjYxYzZlMzYxZjQzYjhkN2RjMTY4MDJjMTk4N2U","altText":"120_0200000a00008c13000300b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEbG1MMmhpWmk4eE5UQTJOell4TURNNE1qTTJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8N2Y4Mzg0M2Q2MzAwOTU3ZGU0MDA1NmUwZTYwMGRmMWJiYTY2MDYzNTUxNGI1MTk0NTAxMGMzNDQxYjEyY2VkMw","altText":"1440_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEbGtMMmhqTWk4eE5UQTJOell4TURRME56a3dNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NWU5Nzk1OTkxZWY4NTJjNjg2YjhiMTJjMGUxYjA5OWM2YWI5ODA1NTYyMjZmZTdhNWNiOGZlNWQwYzQ3ODdjNw","altText":"1280_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEQTFMMmhqTmk4eE5UQTJOell4TURVME5qSXdOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8ODVmYTc2Y2IzNmM5MzAwNDdjNGM4NjVjY2JkMTZiYjNlM2EyYjUxZGQ2ZDRkMGFhMWIxNTg1Zjk5MGE2ODNkOA","altText":"1024_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5N3xpbWFnZS9qcGVnfGFHUTFMMmhqWXk4eE5UQTJOell4TURjME1qZ3hOQzgzTmpoZk1ESXdNREF3TUdFd01EQXdPR014TXpBd01ETXdNR0kyWDBSRkxtcHdad3w2NzkxZTI4M2ViNjEzZjcwMWYwMjc5Yzg4ODQyZWRiOWNhZDhiYjRhODA1YmIwYjY3NDUwM2FmYjA4MDA1ZTI4","altText":"768_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3OXxpbWFnZS9qcGVnfGFEazFMMmhrTUM4eE5UQTJOell4TURnM016ZzROaTgwT0RCZk1ESXdNREF3TUdFd01EQXdPR014TXpBd01ETXdNR0kyWDBSRkxtcHdad3xkY2VlMGU3MzVhYjIyYTFjMWU2MjBlOGY2MDQ1ZjE2ZTQ3ZTVjNzg3ZDBhZWExZDdiZjMxYjhmMDgxNjk4YjY0","altText":"480_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM3fGltYWdlL2pwZWd8YUdNNUwyaGtOaTh4TlRBMk56WXhNVE0yTlRRd05pOHhNakJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBiMTFiYzU4ZWVmZGNkNDAzMjIzMmYwOTVhNzc1ODMwMzQ3MjYxYzZlMzYxZjQzYjhkN2RjMTY4MDJjMTk4N2U","altText":"120_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE2NTJ8aW1hZ2UvanBlZ3xhREptTDJnMFlTOHhOVEEyTnpZd09UYzVNalUwTWd8OGJiMzc1YzgxY2UxMmVkYTQ1Y2EyNGRkYzJjMWMwNjI5ZmY0ZDM4OGNjN2VkNWE5ZDZhYzNiMGFkZTliZjhmMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEbG1MMmcwTVM4eE5UQTNNelU1TlRnMU1EYzRNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8MmNlNjlmMDE4YmE2ZTRkNjcwZTRkMTIxNGMyMDZkNmM4ZDE4MWUyMzFkNjdiYWRlZjNkNTQ0OThhMjg0MDYyNw","altText":"1440_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFHVXdMMmd6WkM4eE5UQTNNelU1TlRrNE1UZzFOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8OWY4ZDBiZDMxNDJhOTdhYTAxZWQ3MDUyODIxMDA5MGQzMDEwYjk1NzFlNjJiYjIzMjM2NTBmYmY0YmE0MTVmNA","altText":"1280_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEZzRMMmd4TUM4eE5UQTNNelU1TmpFM09EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8NDcwNzY0YTM5YWY5N2NiZDczNmQ4ODMzNGY0YWE3ZDA3ZDkyMGUwMTJjMGM1MmU3ZjA2ODY5MWM3ZTRjZGU0ZQ","altText":"1024_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEazRMMmd4TXk4eE5UQTNNelU1TmpJME16azVPQzgzTmpoZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3xjNmQ0YWNmNWNkNmU1YWVmMzQ2YmI5NTc0ZWUzMmZiYjJmNTQyZmY4NTY2NDlmMTZmMDRlYmJiMmI1YzBlNDgy","altText":"768_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU1M3xpbWFnZS9qcGVnfGFEWTNMMmd4WkM4eE5UQTNNelU1TmpVd05qRTBNaTgwT0RCZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3w4N2Q0MTIwNDVhZTNlZWQwMjY0YjQwNmQzYjViNTZiNjFjOGZmNjBhNjkwOWQ1ZDc2OWJiYmJlOWQ4MTIwMTMy","altText":"480_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzExfGltYWdlL2pwZWd8YURNeUwyZzNZUzh4TlRBM016VTVOekUyTVRVd01pOHhNakJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDZkYWQ1NWM5YzhjNjk3YmUyNTg4NTA0NzczMDFmODNmNmM4MTVkOWEwZjljODBhZDRkZDU4ZjM5MjY4MjQ0NDk","altText":"120_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk3Nzl8aW1hZ2UvanBlZ3xhR05rTDJnMVl5OHhOVEEzTXpVNU5UQTJORE0xTUF8MDkwYWE3YjliMTVmNzAwN2E1MzVjNDdlOWIwOTI5OWE3NTYzYTBlNmJiMDk4ZDUzOTNkZDg0NTA3MDQxOTgyOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURsaUwyaGpOeTh4TlRFeE9EVTRPRGN3TmpnME5pOHlNREJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fGVmYWJmMWUwZTg3ODY2MDRlNTZhYTcwYzA1YjU3NzA4OTdlM2U2MzE5OWEyOWU0YTczZTJlZDBiZjkyZTgwODU","altText":"200_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURsaUwyaGpOeTh4TlRFeE9EVTRPRGN3TmpnME5pOHlNREJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fGVmYWJmMWUwZTg3ODY2MDRlNTZhYTcwYzA1YjU3NzA4OTdlM2U2MzE5OWEyOWU0YTczZTJlZDBiZjkyZTgwODU","altText":"200_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFETTJMMmcxTkM4eE5URXhPRFU0TnpRMk1UWTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MGU2OWQwYzQzMjU2NTBhOGFlZTYwYTExNTc4MGJhZjgxNTJiYzk3ZTBjY2M3NGNlNTE3Yzc3MGYxOGFhY2JjNQ","altText":"1440_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFHWXpMMmcxWVM4eE5URXhPRFU0TnpZMU9ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8Y2M0ODllYWM2MWYxZDJhOWRjOWQ0YzUxYmQzODBhNGUyMjY0MGMwM2YyODZlODdhYTEyNDhiMmZiOGQ3NjNhYQ","altText":"1280_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFHUTFMMmcyTkM4eE5URXhPRFU0TnpreU1EUXhOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8Zjk5NjQ5N2ZlNWIwZjU1ZTNjOGU3MWYxNzQwNWUzZDY5ZWM1N2Y1NmNiOGIwNzRhNmZmMjYyZDczMWFjM2Y4ZA","altText":"1024_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc4MnxpbWFnZS9qcGVnfGFHWmtMMmhpTmk4eE5URXhPRFU0T0RJME9EQTVOQzgzTmpoZk1ESXdNREF3TUdZd01EQXdPVEF6WmpBd01EUXdNR0kyWDBSRkxtcHdad3w3MzBkZTk2NzJkN2VkMzJiMjA0YmQ5NTU3MTY5M2E5NjQzOTUyN2U5MmU0YTUwNzZjYzM5Mzg4ZGNiYjdhM2U3","altText":"768_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMzNnxpbWFnZS9qcGVnfGFHUmxMMmhqTUM4eE5URXhPRFU0T0RVeE1ESXpPQzgwT0RCZk1ESXdNREF3TUdZd01EQXdPVEF6WmpBd01EUXdNR0kyWDBSRkxtcHdad3xjYTkxNGFjZjUxMDY1YmMwNTMyZDhiYjY3Y2IwMmE3NzIwMGMzZWFhZmQyZTM5ZjhjZTYwMDgyZGRlMGE5OTY2","altText":"480_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURsaUwyaGpOeTh4TlRFeE9EVTRPRGN3TmpnME5pOHlNREJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fGVmYWJmMWUwZTg3ODY2MDRlNTZhYTcwYzA1YjU3NzA4OTdlM2U2MzE5OWEyOWU0YTczZTJlZDBiZjkyZTgwODU","altText":"200_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2fGltYWdlL2pwZWd8YURsakwyaGtPQzh4TlRFeE9EVTRPVFF5TnpjME1pOHhNakJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fDE3YTU3NDdkYmRkNDk4NTllMWI4Mzg0NjZlMDE0ZjhjNDc2MmI3MTNiNDQ3OWQ4ODg3NzU5N2I0NDNlYjMwOGU","altText":"120_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQ5NDh8aW1hZ2UvanBlZ3xhR1pqTDJnd1lpOHhOVEV4T0RVNE5qY3dOems1T0F8OWQ5YjU5YWQzZTZiYjhjN2ZhNGMzZjA1YWVjMmYxNGU2YzNiZTlmMTRmZWQwMjhiOTRmMzc3OTE1ZTQ1MmFjMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFHUmxMMmhpWlM4eE5UQTJOell4TURNeE5qZ3pNQzh5TURBd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NGMzODEyZGJlZjRhOGI4ZjhmZTdlOTdhNzlhNWZkYTFjNjFhZjMxMTE4YmY2NGRmOTc5ZTRkMzg4ZDIzMWE4Mw","altText":"2000_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEbG1MMmhpWmk4eE5UQTJOell4TURNNE1qTTJOaTh4TkRRd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8N2Y4Mzg0M2Q2MzAwOTU3ZGU0MDA1NmUwZTYwMGRmMWJiYTY2MDYzNTUxNGI1MTk0NTAxMGMzNDQxYjEyY2VkMw","altText":"1440_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEbGtMMmhqTWk4eE5UQTJOell4TURRME56a3dNaTh4TWpnd1h6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8NWU5Nzk1OTkxZWY4NTJjNjg2YjhiMTJjMGUxYjA5OWM2YWI5ODA1NTYyMjZmZTdhNWNiOGZlNWQwYzQ3ODdjNw","altText":"1280_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjUwMHxpbWFnZS9qcGVnfGFEQTFMMmhqTmk4eE5UQTJOell4TURVME5qSXdOaTh4TURJMFh6QXlNREF3TURCaE1EQXdNRGhqTVRNd01EQXpNREJpTmw5RVJTNXFjR2N8ODVmYTc2Y2IzNmM5MzAwNDdjNGM4NjVjY2JkMTZiYjNlM2EyYjUxZGQ2ZDRkMGFhMWIxNTg1Zjk5MGE2ODNkOA","altText":"1024_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjI5N3xpbWFnZS9qcGVnfGFHUTFMMmhqWXk4eE5UQTJOell4TURjME1qZ3hOQzgzTmpoZk1ESXdNREF3TUdFd01EQXdPR014TXpBd01ETXdNR0kyWDBSRkxtcHdad3w2NzkxZTI4M2ViNjEzZjcwMWYwMjc5Yzg4ODQyZWRiOWNhZDhiYjRhODA1YmIwYjY3NDUwM2FmYjA4MDA1ZTI4","altText":"768_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM3OXxpbWFnZS9qcGVnfGFEazFMMmhrTUM4eE5UQTJOell4TURnM016ZzROaTgwT0RCZk1ESXdNREF3TUdFd01EQXdPR014TXpBd01ETXdNR0kyWDBSRkxtcHdad3xkY2VlMGU3MzVhYjIyYTFjMWU2MjBlOGY2MDQ1ZjE2ZTQ3ZTVjNzg3ZDBhZWExZDdiZjMxYjhmMDgxNjk4YjY0","altText":"480_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzUxfGltYWdlL2pwZWd8YUdJd0wyaGxNUzh4TlRBMk56WXhNVEF3TkRrMU9DOHlNREJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBlYWM4YjMzY2Q0NDIyNzdkYjJlMjIzZjIzODhlNGZlNzY3Y2ZmMGI0ZjRiNjI4MTQ5NjZlNDczZDI3Mjg0Yzg","altText":"200_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000a00008c13000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTM3fGltYWdlL2pwZWd8YUdNNUwyaGtOaTh4TlRBMk56WXhNVE0yTlRRd05pOHhNakJmTURJd01EQXdNR0V3TURBd09HTXhNekF3TURNd01HSTJYMFJGTG1wd1p3fDBiMTFiYzU4ZWVmZGNkNDAzMjIzMmYwOTVhNzc1ODMwMzQ3MjYxYzZlMzYxZjQzYjhkN2RjMTY4MDJjMTk4N2U","altText":"120_0200000a00008c13000300b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTE2NTJ8aW1hZ2UvanBlZ3xhREptTDJnMFlTOHhOVEEyTnpZd09UYzVNalUwTWd8OGJiMzc1YzgxY2UxMmVkYTQ1Y2EyNGRkYzJjMWMwNjI5ZmY0ZDM4OGNjN2VkNWE5ZDZhYzNiMGFkZTliZjhmMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000a00008c13000300b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEWm1MMmcwT0M4eE5UQTNNelU1TlRZMU5ERTNOQzh5TURBd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8ZTg0ZDY1OTQwNjFmOTQ3YTgzNGYwZTgzN2FiNTgwMmM5ZDA2MGIyOWMwOTY0YzIxMjk3NWU0Yzk0ZTEzZjkxNg","altText":"2000_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEbG1MMmcwTVM4eE5UQTNNelU1TlRnMU1EYzRNaTh4TkRRd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8MmNlNjlmMDE4YmE2ZTRkNjcwZTRkMTIxNGMyMDZkNmM4ZDE4MWUyMzFkNjdiYWRlZjNkNTQ0OThhMjg0MDYyNw","altText":"1440_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFHVXdMMmd6WkM4eE5UQTNNelU1TlRrNE1UZzFOQzh4TWpnd1h6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8OWY4ZDBiZDMxNDJhOTdhYTAxZWQ3MDUyODIxMDA5MGQzMDEwYjk1NzFlNjJiYjIzMjM2NTBmYmY0YmE0MTVmNA","altText":"1280_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEZzRMMmd4TUM4eE5UQTNNelU1TmpFM09EUTJNaTh4TURJMFh6QXlNREF3TURFd01EQXdNR1kxT1RFd01EQTBNREJpTmw5RlRpNXFjR2N8NDcwNzY0YTM5YWY5N2NiZDczNmQ4ODMzNGY0YWE3ZDA3ZDkyMGUwMTJjMGM1MmU3ZjA2ODY5MWM3ZTRjZGU0ZQ","altText":"1024_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MzkyNXxpbWFnZS9qcGVnfGFEazRMMmd4TXk4eE5UQTNNelU1TmpJME16azVPQzgzTmpoZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3xjNmQ0YWNmNWNkNmU1YWVmMzQ2YmI5NTc0ZWUzMmZiYjJmNTQyZmY4NTY2NDlmMTZmMDRlYmJiMmI1YzBlNDgy","altText":"768_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTU1M3xpbWFnZS9qcGVnfGFEWTNMMmd4WkM4eE5UQTNNelU1TmpVd05qRTBNaTgwT0RCZk1ESXdNREF3TVRBd01EQXdaalU1TVRBd01EUXdNR0kyWDBWT0xtcHdad3w4N2Q0MTIwNDVhZTNlZWQwMjY0YjQwNmQzYjViNTZiNjFjOGZmNjBhNjkwOWQ1ZDc2OWJiYmJlOWQ4MTIwMTMy","altText":"480_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMzU3fGltYWdlL2pwZWd8YURNM0wyZ3lOQzh4TlRBM016VTVOamN3TWpjMU1DOHlNREJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDRjODQxNmU3ZDkwYmZhNzA3MzY4ZmU5Yjg2MmY5OTExYjY2MWU0YTgyMzVmMDRkZDRiMDEwNmRjYWM3YmEwYjg","altText":"200_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000100000f591000400b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNzExfGltYWdlL2pwZWd8YURNeUwyZzNZUzh4TlRBM016VTVOekUyTVRVd01pOHhNakJmTURJd01EQXdNVEF3TURBd1pqVTVNVEF3TURRd01HSTJYMFZPTG1wd1p3fDZkYWQ1NWM5YzhjNjk3YmUyNTg4NTA0NzczMDFmODNmNmM4MTVkOWEwZjljODBhZDRkZDU4ZjM5MjY4MjQ0NDk","altText":"120_020000100000f591000400b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjk3Nzl8aW1hZ2UvanBlZ3xhR05rTDJnMVl5OHhOVEEzTXpVNU5UQTJORE0xTUF8MDkwYWE3YjliMTVmNzAwN2E1MzVjNDdlOWIwOTI5OWE3NTYzYTBlNmJiMDk4ZDUzOTNkZDg0NTA3MDQxOTgyOQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"020000100000f591000400b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURsaUwyaGpOeTh4TlRFeE9EVTRPRGN3TmpnME5pOHlNREJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fGVmYWJmMWUwZTg3ODY2MDRlNTZhYTcwYzA1YjU3NzA4OTdlM2U2MzE5OWEyOWU0YTczZTJlZDBiZjkyZTgwODU","altText":"200_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURsaUwyaGpOeTh4TlRFeE9EVTRPRGN3TmpnME5pOHlNREJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fGVmYWJmMWUwZTg3ODY2MDRlNTZhYTcwYzA1YjU3NzA4OTdlM2U2MzE5OWEyOWU0YTczZTJlZDBiZjkyZTgwODU","altText":"200_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFEWTJMMmcwWkM4eE5URXhPRFU0TnpJMk5UQTFOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MDNkYmJmNjE0ODFiYWExZDJlODM0ZDA5ZDVkMTRhYzAyNmQxZjUzNGJjZmZjNzc2ZmY1NDY2YTM0NTVmZjRjOA","altText":"2000_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFETTJMMmcxTkM4eE5URXhPRFU0TnpRMk1UWTJNaTh4TkRRd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8MGU2OWQwYzQzMjU2NTBhOGFlZTYwYTExNTc4MGJhZjgxNTJiYzk3ZTBjY2M3NGNlNTE3Yzc3MGYxOGFhY2JjNQ","altText":"1440_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFHWXpMMmcxWVM4eE5URXhPRFU0TnpZMU9ESTNNQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8Y2M0ODllYWM2MWYxZDJhOWRjOWQ0YzUxYmQzODBhNGUyMjY0MGMwM2YyODZlODdhYTEyNDhiMmZiOGQ3NjNhYQ","altText":"1280_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODI2NHxpbWFnZS9qcGVnfGFHUTFMMmcyTkM4eE5URXhPRFU0TnpreU1EUXhOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNRGt3TTJZd01EQTBNREJpTmw5RVJTNXFjR2N8Zjk5NjQ5N2ZlNWIwZjU1ZTNjOGU3MWYxNzQwNWUzZDY5ZWM1N2Y1NmNiOGIwNzRhNmZmMjYyZDczMWFjM2Y4ZA","altText":"1024_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mzc4MnxpbWFnZS9qcGVnfGFHWmtMMmhpTmk4eE5URXhPRFU0T0RJME9EQTVOQzgzTmpoZk1ESXdNREF3TUdZd01EQXdPVEF6WmpBd01EUXdNR0kyWDBSRkxtcHdad3w3MzBkZTk2NzJkN2VkMzJiMjA0YmQ5NTU3MTY5M2E5NjQzOTUyN2U5MmU0YTUwNzZjYzM5Mzg4ZGNiYjdhM2U3","altText":"768_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODMzNnxpbWFnZS9qcGVnfGFHUmxMMmhqTUM4eE5URXhPRFU0T0RVeE1ESXpPQzgwT0RCZk1ESXdNREF3TUdZd01EQXdPVEF6WmpBd01EUXdNR0kyWDBSRkxtcHdad3xjYTkxNGFjZjUxMDY1YmMwNTMyZDhiYjY3Y2IwMmE3NzIwMGMzZWFhZmQyZTM5ZjhjZTYwMDgyZGRlMGE5OTY2","altText":"480_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzQwfGltYWdlL2pwZWd8YURsaUwyaGpOeTh4TlRFeE9EVTRPRGN3TmpnME5pOHlNREJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fGVmYWJmMWUwZTg3ODY2MDRlNTZhYTcwYzA1YjU3NzA4OTdlM2U2MzE5OWEyOWU0YTczZTJlZDBiZjkyZTgwODU","altText":"200_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0000903f000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjg2fGltYWdlL2pwZWd8YURsakwyaGtPQzh4TlRFeE9EVTRPVFF5TnpjME1pOHhNakJmTURJd01EQXdNR1l3TURBd09UQXpaakF3TURRd01HSTJYMFJGTG1wd1p3fDE3YTU3NDdkYmRkNDk4NTllMWI4Mzg0NjZlMDE0ZjhjNDc2MmI3MTNiNDQ3OWQ4ODg3NzU5N2I0NDNlYjMwOGU","altText":"120_0200000f0000903f000400b6_DE","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000f0000903f000400b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQ5NDh8aW1hZ2UvanBlZ3xhR1pqTDJnd1lpOHhOVEV4T0RVNE5qY3dOems1T0F8OWQ5YjU5YWQzZTZiYjhjN2ZhNGMzZjA1YWVjMmYxNGU2YzNiZTlmMTRmZWQwMjhiOTRmMzc3OTE1ZTQ1MmFjMg","altText":"","galleryIndex":2,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 7.4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000f0000903f000400b6_DE.jpg"}],"categories":[{"code":"50003","name":"PCB Interconnect","url":"/c/pcb-interconnect","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-interconnect","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2604-1506","stock":null,"url":"/pcb-terminal-blocks-and-pluggable-connectors/pcb-terminal-block/p/2604-1506","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["cageclamps","2604-1506"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143564625","primaryCategoryName":"PCB Terminal Blocks and Pluggable Connectors","numberContentUnits":30.0,"numberPackageUnits":30.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["PCB Terminal Blocks and Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"PCB terminal block; lever; 4 mm²; Pin spacing 11.5 mm; 6-pole; Push-in CAGE CLAMP®; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60377490","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":true,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"CxsmXSAvg6AksAim-AB_yc","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}